1 CONFIG_SYSVIPC=y
2 CONFIG_POSIX_MQUEUE=y
3 # CONFIG_CROSS_MEMORY_ATTACH is not set
4 CONFIG_NO_HZ_IDLE=y
5 CONFIG_HIGH_RES_TIMERS=y
6 CONFIG_IKCONFIG=y
7 CONFIG_IKCONFIG_PROC=y
8 CONFIG_NAMESPACES=y
9 # CONFIG_UTS_NS is not set
10 # CONFIG_PID_NS is not set
11 CONFIG_BLK_DEV_INITRD=y
12 CONFIG_EMBEDDED=y
13 CONFIG_PERF_EVENTS=y
14 # CONFIG_VM_EVENT_COUNTERS is not set
15 # CONFIG_COMPAT_BRK is not set
16 CONFIG_SLAB=y
17 CONFIG_MODULES=y
18 CONFIG_MODULE_FORCE_LOAD=y
19 CONFIG_MODULE_UNLOAD=y
20 CONFIG_MODULE_FORCE_UNLOAD=y
21 CONFIG_PARTITION_ADVANCED=y
22 CONFIG_ARC_PLAT_AXS10X=y
23 CONFIG_AXS103=y
24 CONFIG_ISA_ARCV2=y
25 CONFIG_SMP=y
26 CONFIG_ARC_BUILTIN_DTB_NAME="axs103_idu"
27 CONFIG_PREEMPT=y
28 # CONFIG_COMPACTION is not set
29 CONFIG_NET=y
30 CONFIG_PACKET=y
31 CONFIG_UNIX=y
32 CONFIG_NET_KEY=y
33 CONFIG_INET=y
34 CONFIG_IP_PNP=y
35 CONFIG_IP_PNP_DHCP=y
36 CONFIG_IP_PNP_BOOTP=y
37 CONFIG_IP_PNP_RARP=y
38 # CONFIG_INET_XFRM_MODE_TRANSPORT is not set
39 # CONFIG_INET_XFRM_MODE_TUNNEL is not set
40 # CONFIG_INET_XFRM_MODE_BEET is not set
41 # CONFIG_IPV6 is not set
42 CONFIG_DEVTMPFS=y
43 # CONFIG_STANDALONE is not set
44 # CONFIG_PREVENT_FIRMWARE_BUILD is not set
45 CONFIG_BLK_DEV_LOOP=y
46 CONFIG_SCSI=y
47 CONFIG_BLK_DEV_SD=y
48 CONFIG_NETDEVICES=y
49 # CONFIG_NET_VENDOR_ARC is not set
50 # CONFIG_NET_VENDOR_BROADCOM is not set
51 # CONFIG_NET_VENDOR_INTEL is not set
52 # CONFIG_NET_VENDOR_MARVELL is not set
53 # CONFIG_NET_VENDOR_MICREL is not set
54 # CONFIG_NET_VENDOR_NATSEMI is not set
55 # CONFIG_NET_VENDOR_SEEQ is not set
56 CONFIG_STMMAC_ETH=y
57 # CONFIG_NET_VENDOR_VIA is not set
58 # CONFIG_NET_VENDOR_WIZNET is not set
59 CONFIG_NATIONAL_PHY=y
60 # CONFIG_USB_NET_DRIVERS is not set
61 CONFIG_INPUT_EVDEV=y
62 CONFIG_MOUSE_PS2_TOUCHKIT=y
63 CONFIG_MOUSE_SERIAL=y
64 CONFIG_MOUSE_SYNAPTICS_USB=y
65 # CONFIG_LEGACY_PTYS is not set
66 CONFIG_SERIAL_8250=y
67 CONFIG_SERIAL_8250_CONSOLE=y
68 CONFIG_SERIAL_8250_DW=y
69 CONFIG_SERIAL_OF_PLATFORM=y
70 # CONFIG_HW_RANDOM is not set
71 CONFIG_I2C=y
72 CONFIG_I2C_CHARDEV=y
73 CONFIG_I2C_DESIGNWARE_PLATFORM=y
74 # CONFIG_HWMON is not set
75 CONFIG_DRM=m
76 CONFIG_DRM_I2C_ADV7511=m
77 CONFIG_DRM_ARCPGU=m
78 CONFIG_FB=y
79 CONFIG_FRAMEBUFFER_CONSOLE=y
80 CONFIG_LOGO=y
81 # CONFIG_LOGO_LINUX_MONO is not set
82 # CONFIG_LOGO_LINUX_VGA16 is not set
83 # CONFIG_LOGO_LINUX_CLUT224 is not set
84 CONFIG_USB_EHCI_HCD=y
85 CONFIG_USB_EHCI_HCD_PLATFORM=y
86 CONFIG_USB_OHCI_HCD=y
87 CONFIG_USB_OHCI_HCD_PLATFORM=y
88 CONFIG_USB_STORAGE=y
89 CONFIG_MMC=y
90 CONFIG_MMC_SDHCI=y
91 CONFIG_MMC_SDHCI_PLTFM=y
92 CONFIG_MMC_DW=y
93 # CONFIG_IOMMU_SUPPORT is not set
94 CONFIG_EXT3_FS=y
95 CONFIG_MSDOS_FS=y
96 CONFIG_VFAT_FS=y
97 CONFIG_NTFS_FS=y
98 CONFIG_TMPFS=y
99 CONFIG_NFS_FS=y
100 CONFIG_NLS_CODEPAGE_437=y
101 CONFIG_NLS_ISO8859_1=y
102 # CONFIG_ENABLE_WARN_DEPRECATED is not set
103 # CONFIG_ENABLE_MUST_CHECK is not set
104 CONFIG_STRIP_ASM_SYMS=y
105 CONFIG_SOFTLOCKUP_DETECTOR=y
106 CONFIG_DEFAULT_HUNG_TASK_TIMEOUT=10
107 # CONFIG_SCHED_DEBUG is not set
108 # CONFIG_DEBUG_PREEMPT is not set
109 # CONFIG_FTRACE is not set