1 /*
2 * Copyright (C) 2012 Texas Instruments Incorporated - http://www.ti.com/
3 *
4 * This program is free software; you can redistribute it and/or modify
5 * it under the terms of the GNU General Public License version 2 as
6 * published by the Free Software Foundation.
7 */
9 /*
10 * VScom OnRISC
11 * http://www.vscom.de
12 */
14 /dts-v1/;
16 #include "am335x-baltos.dtsi"
17 #include "am335x-baltos-leds.dtsi"
19 / {
20 model = "OnRISC Baltos iR 3220";
21 };
23 &am33xx_pinmux {
24 tca6416_pins: pinmux_tca6416_pins {
25 pinctrl-single,pins = <
26 AM33XX_IOPAD(0x9b4, PIN_INPUT_PULLUP | MUX_MODE7) /* xdma_event_intr1.gpio0[20] tca6416 stuff */
27 >;
28 };
30 uart1_pins: pinmux_uart1_pins {
31 pinctrl-single,pins = <
32 AM33XX_IOPAD(0x980, PIN_INPUT | MUX_MODE0) /* uart1_rxd */
33 AM33XX_IOPAD(0x984, PIN_INPUT | MUX_MODE0) /* uart1_txd */
34 AM33XX_IOPAD(0x978, PIN_INPUT_PULLDOWN | MUX_MODE0) /* uart1_ctsn */
35 AM33XX_IOPAD(0x97c, PIN_OUTPUT_PULLDOWN | MUX_MODE0) /* uart1_rtsn */
36 AM33XX_IOPAD(0x8e0, PIN_OUTPUT_PULLDOWN | MUX_MODE7) /* lcd_vsync.gpio2[22] DTR */
37 AM33XX_IOPAD(0x8e4, PIN_INPUT_PULLDOWN | MUX_MODE7) /* lcd_hsync.gpio2[23] DSR */
38 AM33XX_IOPAD(0x8e8, PIN_INPUT_PULLDOWN | MUX_MODE7) /* lcd_pclk.gpio2[24] DCD */
39 AM33XX_IOPAD(0x8ec, PIN_INPUT_PULLDOWN | MUX_MODE7) /* lcd_ac_bias_en.gpio2[25] RI */
40 >;
41 };
43 uart2_pins: pinmux_uart2_pins {
44 pinctrl-single,pins = <
45 AM33XX_IOPAD(0x950, PIN_INPUT | MUX_MODE1) /* spi0_sclk.uart2_rxd_mux3 */
46 AM33XX_IOPAD(0x954, PIN_OUTPUT | MUX_MODE1) /* spi0_d0.uart2_txd_mux3 */
47 AM33XX_IOPAD(0x988, PIN_INPUT_PULLDOWN | MUX_MODE2) /* i2c0_sda.uart2_ctsn_mux0 */
48 AM33XX_IOPAD(0x98c, PIN_OUTPUT_PULLDOWN | MUX_MODE2) /* i2c0_scl.uart2_rtsn_mux0 */
49 AM33XX_IOPAD(0x830, PIN_OUTPUT_PULLDOWN | MUX_MODE7) /* gpmc_ad12.gpio1[12] DTR */
50 AM33XX_IOPAD(0x834, PIN_INPUT_PULLDOWN | MUX_MODE7) /* gpmc_ad13.gpio1[13] DSR */
51 AM33XX_IOPAD(0x838, PIN_INPUT_PULLDOWN | MUX_MODE7) /* gpmc_ad14.gpio1[14] DCD */
52 AM33XX_IOPAD(0x83c, PIN_INPUT_PULLDOWN | MUX_MODE7) /* gpmc_ad15.gpio1[15] RI */
54 AM33XX_IOPAD(0x9a0, PIN_INPUT_PULLUP | MUX_MODE7) /* mcasp0_aclkr.gpio3[18], INPUT_PULLDOWN | MODE7 */
55 >;
56 };
57 };
59 &uart1 {
60 pinctrl-names = "default";
61 pinctrl-0 = <&uart1_pins>;
62 dtr-gpios = <&gpio2 22 GPIO_ACTIVE_LOW>;
63 dsr-gpios = <&gpio2 23 GPIO_ACTIVE_LOW>;
64 dcd-gpios = <&gpio2 24 GPIO_ACTIVE_LOW>;
65 rng-gpios = <&gpio2 25 GPIO_ACTIVE_LOW>;
67 status = "okay";
68 };
70 &uart2 {
71 pinctrl-names = "default";
72 pinctrl-0 = <&uart2_pins>;
73 dtr-gpios = <&gpio1 12 GPIO_ACTIVE_LOW>;
74 dsr-gpios = <&gpio1 13 GPIO_ACTIVE_LOW>;
75 dcd-gpios = <&gpio1 14 GPIO_ACTIVE_LOW>;
76 rng-gpios = <&gpio1 15 GPIO_ACTIVE_LOW>;
78 status = "okay";
79 };
81 &i2c1 {
82 tca6416: gpio@20 {
83 compatible = "ti,tca6416";
84 reg = <0x20>;
85 gpio-controller;
86 #gpio-cells = <2>;
87 interrupt-parent = <&gpio0>;
88 interrupts = <20 IRQ_TYPE_EDGE_RISING>;
89 pinctrl-names = "default";
90 pinctrl-0 = <&tca6416_pins>;
91 };
92 };
94 &usb0_phy {
95 status = "okay";
96 };
98 &usb0 {
99 status = "okay";
100 dr_mode = "host";
101 };
103 &cpsw_emac0 {
104 phy-mode = "rmii";
105 dual_emac_res_vlan = <1>;
106 fixed-link {
107 speed = <100>;
108 full-duplex;
109 };
110 };
112 &cpsw_emac1 {
113 phy-mode = "rgmii-txid";
114 dual_emac_res_vlan = <2>;
115 phy-handle = <&phy1>;
116 };
118 &phy_sel {
119 rmii-clock-ext = <1>;
120 };