]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/rpmsg.git/blob - arch/arm/boot/dts/am571x-idk.dts
Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/dtor/input
[rpmsg/rpmsg.git] / arch / arm / boot / dts / am571x-idk.dts
1 /*
2  * Copyright (C) 2015-2016 Texas Instruments Incorporated - http://www.ti.com/
3  *
4  * This program is free software; you can redistribute it and/or modify
5  * it under the terms of the GNU General Public License version 2 as
6  * published by the Free Software Foundation.
7  */
8 /dts-v1/;
10 #include "dra72x.dtsi"
11 #include <dt-bindings/gpio/gpio.h>
12 #include <dt-bindings/interrupt-controller/irq.h>
13 #include "dra7-mmc-iodelay.dtsi"
14 #include "dra72x-mmc-iodelay.dtsi"
15 #include "am57xx-idk-common.dtsi"
17 / {
18         model = "TI AM5718 IDK";
19         compatible = "ti,am5718-idk", "ti,am5718", "ti,dra7";
21         memory@80000000 {
22                 device_type = "memory";
23                 reg = <0x0 0x80000000 0x0 0x40000000>;
24         };
26         leds {
27                 compatible = "gpio-leds";
28                 cpu0-led {
29                         label = "status0:red:cpu0";
30                         gpios = <&gpio2 25 GPIO_ACTIVE_HIGH>;
31                         default-state = "off";
32                         linux,default-trigger = "cpu0";
33                 };
35                 usr0-led {
36                         label = "status0:green:usr";
37                         gpios = <&gpio2 26 GPIO_ACTIVE_HIGH>;
38                         default-state = "off";
39                 };
41                 heartbeat-led {
42                         label = "status0:blue:heartbeat";
43                         gpios = <&gpio2 27 GPIO_ACTIVE_HIGH>;
44                         default-state = "off";
45                         linux,default-trigger = "heartbeat";
46                 };
48                 usr1-led {
49                         label = "status1:red:usr";
50                         gpios = <&gpio2 28 GPIO_ACTIVE_HIGH>;
51                         default-state = "off";
52                 };
54                 usr2-led {
55                         label = "status1:green:usr";
56                         gpios = <&gpio2 21 GPIO_ACTIVE_HIGH>;
57                         default-state = "off";
58                 };
60                 mmc0-led {
61                         label = "status1:blue:mmc0";
62                         gpios = <&gpio2 19 GPIO_ACTIVE_HIGH>;
63                         default-state = "off";
64                         linux,default-trigger = "mmc0";
65                 };
66         };
67 };
69 &extcon_usb2 {
70         id-gpio = <&gpio5 7 GPIO_ACTIVE_HIGH>;
71         vbus-gpio = <&gpio7 22 GPIO_ACTIVE_HIGH>;
72 };
74 &mailbox5 {
75         status = "okay";
76         mbox_ipu1_ipc3x: mbox_ipu1_ipc3x {
77                 status = "okay";
78         };
79         mbox_dsp1_ipc3x: mbox_dsp1_ipc3x {
80                 status = "okay";
81         };
82 };
84 &mailbox6 {
85         status = "okay";
86         mbox_ipu2_ipc3x: mbox_ipu2_ipc3x {
87                 status = "okay";
88         };
89 };
91 &pcie1_rc {
92         status = "okay";
93         gpios = <&gpio3 23 GPIO_ACTIVE_HIGH>;
94 };
96 &pcie1_ep {
97         gpios = <&gpio3 23 GPIO_ACTIVE_HIGH>;
98 };
100 &mmc1 {
101         pinctrl-names = "default", "hs", "sdr12", "sdr25", "sdr50", "ddr50", "sdr104";
102         pinctrl-0 = <&mmc1_pins_default_no_clk_pu>;
103         pinctrl-1 = <&mmc1_pins_hs>;
104         pinctrl-2 = <&mmc1_pins_sdr12>;
105         pinctrl-3 = <&mmc1_pins_sdr25>;
106         pinctrl-4 = <&mmc1_pins_sdr50>;
107         pinctrl-5 = <&mmc1_pins_ddr50_rev20 &mmc1_iodelay_ddr50_conf>;
108         pinctrl-6 = <&mmc1_pins_sdr104 &mmc1_iodelay_sdr104_rev20_conf>;
109 };
111 &mmc2 {
112         pinctrl-names = "default", "hs", "ddr_3_3v";
113         pinctrl-0 = <&mmc2_pins_default>;
114         pinctrl-1 = <&mmc2_pins_hs>;
115         pinctrl-2 = <&mmc2_pins_ddr_rev20 &mmc2_iodelay_ddr_conf>;
116 };
118 &cpu0 {
119         vdd-supply = <&smps12_reg>;
120 };