1 // SPDX-License-Identifier: (GPL-2.0+ OR MIT)
2 /*
3 * Device Tree file for Marvell Armada 375 evaluation board
4 * (DB-88F6720)
5 *
6 * Copyright (C) 2014 Marvell
7 *
8 * Gregory CLEMENT <gregory.clement@free-electrons.com>
9 * Thomas Petazzoni <thomas.petazzoni@free-electrons.com>
10 */
12 /dts-v1/;
13 #include <dt-bindings/gpio/gpio.h>
14 #include "armada-375.dtsi"
16 / {
17 model = "Marvell Armada 375 Development Board";
18 compatible = "marvell,a375-db", "marvell,armada375";
20 chosen {
21 stdout-path = "serial0:115200n8";
22 };
24 memory@0 {
25 device_type = "memory";
26 reg = <0x00000000 0x40000000>; /* 1 GB */
27 };
29 soc {
30 ranges = <MBUS_ID(0xf0, 0x01) 0 0xf1000000 0x100000
31 MBUS_ID(0x01, 0x1d) 0 0xfff00000 0x100000
32 MBUS_ID(0x09, 0x09) 0 0xf1100000 0x10000
33 MBUS_ID(0x09, 0x05) 0 0xf1110000 0x10000>;
35 };
36 };
37 &pciec {
38 status = "okay";
39 };
41 /*
42 * The two PCIe units are accessible through
43 * standard PCIe slots on the board.
44 */
45 &pcie0 {
46 /* Port 0, Lane 0 */
47 status = "okay";
48 };
50 &pcie1 {
51 /* Port 1, Lane 0 */
52 status = "okay";
53 };
56 &spi0 {
57 pinctrl-0 = <&spi0_pins>;
58 pinctrl-names = "default";
60 /*
61 * SPI conflicts with NAND, so we disable it here, and
62 * select NAND as the enabled device by default.
63 */
65 status = "disabled";
67 spi-flash@0 {
68 #address-cells = <1>;
69 #size-cells = <1>;
70 compatible = "n25q128a13", "jedec,spi-nor";
71 reg = <0>; /* Chip select 0 */
72 spi-max-frequency = <108000000>;
73 };
74 };
76 &i2c0 {
77 status = "okay";
78 clock-frequency = <100000>;
79 pinctrl-0 = <&i2c0_pins>;
80 pinctrl-names = "default";
81 };
83 &i2c1 {
84 status = "okay";
85 clock-frequency = <100000>;
86 pinctrl-0 = <&i2c1_pins>;
87 pinctrl-names = "default";
88 };
90 &uart0 {
91 status = "okay";
92 };
94 &pinctrl {
95 sdio_st_pins: sdio-st-pins {
96 marvell,pins = "mpp44", "mpp45";
97 marvell,function = "gpio";
98 };
99 };
101 &sata {
102 status = "okay";
103 nr-ports = <2>;
104 };
106 &nand_controller {
107 status = "okay";
108 pinctrl-0 = <&nand_pins>;
109 pinctrl-names = "default";
111 nand@0 {
112 reg = <0>;
113 label = "pxa3xx_nand-0";
114 nand-rb = <0>;
115 marvell,nand-keep-config;
116 nand-on-flash-bbt;
117 nand-ecc-strength = <4>;
118 nand-ecc-step-size = <512>;
120 partitions {
121 compatible = "fixed-partitions";
122 #address-cells = <1>;
123 #size-cells = <1>;
125 partition@0 {
126 label = "U-Boot";
127 reg = <0 0x800000>;
128 };
129 partition@800000 {
130 label = "Linux";
131 reg = <0x800000 0x800000>;
132 };
133 partition@1000000 {
134 label = "Filesystem";
135 reg = <0x1000000 0x3f000000>;
136 };
137 };
138 };
139 };
141 &usb1 {
142 status = "okay";
143 };
145 &usb2 {
146 status = "okay";
147 };
149 &sdio {
150 pinctrl-0 = <&sdio_pins &sdio_st_pins>;
151 pinctrl-names = "default";
152 status = "okay";
153 cd-gpios = <&gpio1 12 GPIO_ACTIVE_HIGH>;
154 wp-gpios = <&gpio1 13 GPIO_ACTIVE_HIGH>;
155 };
157 &mdio {
158 phy0: ethernet-phy@0 {
159 reg = <0>;
160 };
162 phy3: ethernet-phy@3 {
163 reg = <3>;
164 };
165 };
167 ðernet {
168 status = "okay";
169 };
172 ð0 {
173 status = "okay";
174 phy = <&phy0>;
175 phy-mode = "rgmii-id";
176 };
178 ð1 {
179 status = "okay";
180 phy = <&phy3>;
181 phy-mode = "gmii";
182 };