]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/rpmsg.git/blob - arch/arm/boot/dts/armada-39x.dtsi
HACK: ARM: dts: dra7-ipu-common: Revert to CMA pools for IPU early boots
[rpmsg/rpmsg.git] / arch / arm / boot / dts / armada-39x.dtsi
1 // SPDX-License-Identifier: (GPL-2.0+ OR MIT)
2 /*
3  * Device Tree Include file for Marvell Armada 39x family of SoCs.
4  *
5  * Copyright (C) 2015 Marvell
6  *
7  * Thomas Petazzoni <thomas.petazzoni@free-electrons.com>
8  */
10 #include "skeleton.dtsi"
11 #include <dt-bindings/interrupt-controller/arm-gic.h>
12 #include <dt-bindings/interrupt-controller/irq.h>
14 #define MBUS_ID(target,attributes) (((target) << 24) | ((attributes) << 16))
16 / {
17         model = "Marvell Armada 39x family SoC";
18         compatible = "marvell,armada390";
20         aliases {
21                 gpio0 = &gpio0;
22                 gpio1 = &gpio1;
23                 serial0 = &uart0;
24                 serial1 = &uart1;
25                 serial2 = &uart2;
26                 serial3 = &uart3;
27         };
29         cpus {
30                 #address-cells = <1>;
31                 #size-cells = <0>;
32                 enable-method = "marvell,armada-390-smp";
34                 cpu@0 {
35                         device_type = "cpu";
36                         compatible = "arm,cortex-a9";
37                         reg = <0>;
38                 };
39                 cpu@1 {
40                         device_type = "cpu";
41                         compatible = "arm,cortex-a9";
42                         reg = <1>;
43                 };
44         };
46         pmu {
47                 compatible = "arm,cortex-a9-pmu";
48                 interrupts-extended = <&mpic 3>;
49         };
51         soc {
52                 compatible = "marvell,armada390-mbus", "marvell,armadaxp-mbus",
53                              "simple-bus";
54                 #address-cells = <2>;
55                 #size-cells = <1>;
56                 controller = <&mbusc>;
57                 interrupt-parent = <&gic>;
58                 pcie-mem-aperture = <0xe0000000 0x8000000>;
59                 pcie-io-aperture  = <0xe8000000 0x100000>;
61                 bootrom {
62                         compatible = "marvell,bootrom";
63                         reg = <MBUS_ID(0x01, 0x1d) 0 0x200000>;
64                 };
66                 internal-regs {
67                         compatible = "simple-bus";
68                         #address-cells = <1>;
69                         #size-cells = <1>;
70                         ranges = <0 MBUS_ID(0xf0, 0x01) 0 0x100000>;
72                         L2: cache-controller@8000 {
73                                 compatible = "arm,pl310-cache";
74                                 reg = <0x8000 0x1000>;
75                                 cache-unified;
76                                 cache-level = <2>;
77                                 arm,double-linefill-incr = <0>;
78                                 arm,double-linefill-wrap = <0>;
79                                 arm,double-linefill = <0>;
80                                 prefetch-data = <1>;
81                         };
83                         scu@c000 {
84                                 compatible = "arm,cortex-a9-scu";
85                                 reg = <0xc000 0x100>;
86                         };
88                         timer@c600 {
89                                 compatible = "arm,cortex-a9-twd-timer";
90                                 reg = <0xc600 0x20>;
91                                 interrupts = <GIC_PPI 13 (IRQ_TYPE_EDGE_RISING | GIC_CPU_MASK_SIMPLE(2))>;
92                                 clocks = <&coreclk 2>;
93                         };
95                         gic: interrupt-controller@d000 {
96                                 compatible = "arm,cortex-a9-gic";
97                                 #interrupt-cells = <3>;
98                                 #size-cells = <0>;
99                                 interrupt-controller;
100                                 reg = <0xd000 0x1000>,
101                                       <0xc100 0x100>;
102                         };
104                         i2c0: i2c@11000 {
105                                 compatible = "marvell,mv64xxx-i2c";
106                                 reg = <0x11000 0x20>;
107                                 #address-cells = <1>;
108                                 #size-cells = <0>;
109                                 interrupts = <GIC_SPI 2 IRQ_TYPE_LEVEL_HIGH>;
110                                 timeout-ms = <1000>;
111                                 clocks = <&coreclk 0>;
112                                 status = "disabled";
113                         };
115                         i2c1: i2c@11100 {
116                                 compatible = "marvell,mv64xxx-i2c";
117                                 reg = <0x11100 0x20>;
118                                 #address-cells = <1>;
119                                 #size-cells = <0>;
120                                 interrupts = <GIC_SPI 3 IRQ_TYPE_LEVEL_HIGH>;
121                                 timeout-ms = <1000>;
122                                 clocks = <&coreclk 0>;
123                                 status = "disabled";
124                         };
126                         i2c2: i2c@11200 {
127                                 compatible = "marvell,mv64xxx-i2c";
128                                 reg = <0x11200 0x20>;
129                                 #address-cells = <1>;
130                                 #size-cells = <0>;
131                                 interrupts = <GIC_SPI 4 IRQ_TYPE_LEVEL_HIGH>;
132                                 timeout-ms = <1000>;
133                                 clocks = <&coreclk 0>;
134                                 status = "disabled";
135                         };
137                         i2c3: i2c@11300 {
138                                 compatible = "marvell,mv64xxx-i2c";
139                                 reg = <0x11300 0x20>;
140                                 #address-cells = <1>;
141                                 #size-cells = <0>;
142                                 interrupts = <GIC_SPI 5 IRQ_TYPE_LEVEL_HIGH>;
143                                 timeout-ms = <1000>;
144                                 clocks = <&coreclk 0>;
145                                 status = "disabled";
146                         };
148                         uart0: serial@12000 {
149                                 compatible = "snps,dw-apb-uart";
150                                 reg = <0x12000 0x100>;
151                                 reg-shift = <2>;
152                                 interrupts = <GIC_SPI 12 IRQ_TYPE_LEVEL_HIGH>;
153                                 reg-io-width = <1>;
154                                 clocks = <&coreclk 0>;
155                                 status = "disabled";
156                         };
158                         uart1: serial@12100 {
159                                 compatible = "snps,dw-apb-uart";
160                                 reg = <0x12100 0x100>;
161                                 reg-shift = <2>;
162                                 interrupts = <GIC_SPI 13 IRQ_TYPE_LEVEL_HIGH>;
163                                 reg-io-width = <1>;
164                                 clocks = <&coreclk 0>;
165                                 status = "disabled";
166                         };
168                         uart2: serial@12200 {
169                                 compatible = "snps,dw-apb-uart";
170                                 reg = <0x12200 0x100>;
171                                 reg-shift = <2>;
172                                 interrupts = <GIC_SPI 14 IRQ_TYPE_LEVEL_HIGH>;
173                                 reg-io-width = <1>;
174                                 clocks = <&coreclk 0>;
175                                 status = "disabled";
176                         };
178                         uart3: serial@12300 {
179                                 compatible = "snps,dw-apb-uart";
180                                 reg = <0x12300 0x100>;
181                                 reg-shift = <2>;
182                                 interrupts = <GIC_SPI 15 IRQ_TYPE_LEVEL_HIGH>;
183                                 reg-io-width = <1>;
184                                 clocks = <&coreclk 0>;
185                                 status = "disabled";
186                         };
188                         pinctrl@18000 {
189                                 i2c0_pins: i2c0-pins {
190                                         marvell,pins = "mpp2", "mpp3";
191                                         marvell,function = "i2c0";
192                                 };
194                                 uart0_pins: uart0-pins {
195                                         marvell,pins = "mpp0", "mpp1";
196                                         marvell,function = "ua0";
197                                 };
199                                 uart1_pins: uart1-pins {
200                                         marvell,pins = "mpp19", "mpp20";
201                                         marvell,function = "ua1";
202                                 };
204                                 spi1_pins: spi1-pins {
205                                         marvell,pins = "mpp56", "mpp57", "mpp58", "mpp59";
206                                         marvell,function = "spi1";
207                                 };
209                                 nand_pins: nand-pins {
210                                         marvell,pins = "mpp22", "mpp34", "mpp23", "mpp33",
211                                                        "mpp38", "mpp28", "mpp40", "mpp42",
212                                                        "mpp35", "mpp36", "mpp25", "mpp30",
213                                                        "mpp32";
214                                         marvell,function = "dev";
215                                 };
216                         };
218                         gpio0: gpio@18100 {
219                                 compatible = "marvell,orion-gpio";
220                                 reg = <0x18100 0x40>;
221                                 ngpios = <32>;
222                                 gpio-controller;
223                                 #gpio-cells = <2>;
224                                 interrupt-controller;
225                                 #interrupt-cells = <2>;
226                                 interrupts = <GIC_SPI 53 IRQ_TYPE_LEVEL_HIGH>,
227                                              <GIC_SPI 54 IRQ_TYPE_LEVEL_HIGH>,
228                                              <GIC_SPI 55 IRQ_TYPE_LEVEL_HIGH>,
229                                              <GIC_SPI 56 IRQ_TYPE_LEVEL_HIGH>;
230                         };
232                         gpio1: gpio@18140 {
233                                 compatible = "marvell,orion-gpio";
234                                 reg = <0x18140 0x40>;
235                                 ngpios = <28>;
236                                 gpio-controller;
237                                 #gpio-cells = <2>;
238                                 interrupt-controller;
239                                 #interrupt-cells = <2>;
240                                 interrupts = <GIC_SPI 58 IRQ_TYPE_LEVEL_HIGH>,
241                                              <GIC_SPI 59 IRQ_TYPE_LEVEL_HIGH>,
242                                              <GIC_SPI 60 IRQ_TYPE_LEVEL_HIGH>,
243                                              <GIC_SPI 61 IRQ_TYPE_LEVEL_HIGH>;
244                         };
246                         system-controller@18200 {
247                                 compatible = "marvell,armada-390-system-controller",
248                                              "marvell,armada-370-xp-system-controller";
249                                 reg = <0x18200 0x100>;
250                         };
252                         gateclk: clock-gating-control@18220 {
253                                 compatible = "marvell,armada-390-gating-clock";
254                                 reg = <0x18220 0x4>;
255                                 clocks = <&coreclk 0>;
256                                 #clock-cells = <1>;
257                         };
259                         coreclk: mvebu-sar@18600 {
260                                 compatible = "marvell,armada-390-core-clock";
261                                 reg = <0x18600 0x04>;
262                                 #clock-cells = <1>;
263                         };
265                         mbusc: mbus-controller@20000 {
266                                 compatible = "marvell,mbus-controller";
267                                 reg = <0x20000 0x100>, <0x20180 0x20>, <0x20250 0x8>;
268                         };
270                         mpic: interrupt-controller@20a00 {
271                                 compatible = "marvell,mpic";
272                                 reg = <0x20a00 0x2d0>, <0x21070 0x58>;
273                                 #interrupt-cells = <1>;
274                                 #size-cells = <1>;
275                                 interrupt-controller;
276                                 msi-controller;
277                                 interrupts = <GIC_PPI 15 IRQ_TYPE_LEVEL_HIGH>;
278                         };
280                         timer@20300 {
281                                 compatible = "marvell,armada-380-timer",
282                                              "marvell,armada-xp-timer";
283                                 reg = <0x20300 0x30>, <0x21040 0x30>;
284                                 interrupts-extended = <&gic  GIC_SPI  8 IRQ_TYPE_LEVEL_HIGH>,
285                                                       <&gic  GIC_SPI  9 IRQ_TYPE_LEVEL_HIGH>,
286                                                       <&gic  GIC_SPI 10 IRQ_TYPE_LEVEL_HIGH>,
287                                                       <&gic  GIC_SPI 11 IRQ_TYPE_LEVEL_HIGH>,
288                                                       <&mpic 5>,
289                                                       <&mpic 6>;
290                                 clocks = <&coreclk 2>, <&coreclk 5>;
291                                 clock-names = "nbclk", "fixed";
292                         };
294                         watchdog@20300 {
295                                 compatible = "marvell,armada-380-wdt";
296                                 reg = <0x20300 0x34>, <0x20704 0x4>,
297                                       <0x18260 0x4>;
298                                 clocks = <&coreclk 2>, <&refclk>;
299                                 clock-names = "nbclk", "fixed";
300                         };
302                         cpurst@20800 {
303                                 compatible = "marvell,armada-370-cpu-reset";
304                                 reg = <0x20800 0x10>;
305                         };
307                         mpcore-soc-ctrl@20d20 {
308                                 compatible = "marvell,armada-380-mpcore-soc-ctrl";
309                                 reg = <0x20d20 0x6c>;
310                         };
312                         coherency-fabric@21010 {
313                                 compatible = "marvell,armada-380-coherency-fabric";
314                                 reg = <0x21010 0x1c>;
315                         };
317                         pmsu@22000 {
318                                 compatible = "marvell,armada-390-pmsu",
319                                              "marvell,armada-380-pmsu";
320                                 reg = <0x22000 0x1000>;
321                         };
323                         xor@60800 {
324                                 compatible = "marvell,armada-380-xor", "marvell,orion-xor";
325                                 reg = <0x60800 0x100
326                                        0x60a00 0x100>;
327                                 clocks = <&gateclk 22>;
328                                 status = "okay";
330                                 xor00 {
331                                         interrupts = <GIC_SPI 22 IRQ_TYPE_LEVEL_HIGH>;
332                                         dmacap,memcpy;
333                                         dmacap,xor;
334                                 };
335                                 xor01 {
336                                         interrupts = <GIC_SPI 23 IRQ_TYPE_LEVEL_HIGH>;
337                                         dmacap,memcpy;
338                                         dmacap,xor;
339                                         dmacap,memset;
340                                 };
341                         };
343                         xor@60900 {
344                                 compatible = "marvell,armada-380-xor", "marvell,orion-xor";
345                                 reg = <0x60900 0x100
346                                        0x60b00 0x100>;
347                                 clocks = <&gateclk 28>;
348                                 status = "okay";
350                                 xor10 {
351                                         interrupts = <GIC_SPI 65 IRQ_TYPE_LEVEL_HIGH>;
352                                         dmacap,memcpy;
353                                         dmacap,xor;
354                                 };
355                                 xor11 {
356                                         interrupts = <GIC_SPI 66 IRQ_TYPE_LEVEL_HIGH>;
357                                         dmacap,memcpy;
358                                         dmacap,xor;
359                                         dmacap,memset;
360                                 };
361                         };
363                         rtc@a3800 {
364                                 compatible = "marvell,armada-380-rtc";
365                                 reg = <0xa3800 0x20>, <0x184a0 0x0c>;
366                                 reg-names = "rtc", "rtc-soc";
367                                 interrupts = <GIC_SPI 21 IRQ_TYPE_LEVEL_HIGH>;
368                         };
370                         nand_controller: nand-controller@d0000 {
371                                 compatible = "marvell,armada370-nand-controller";
372                                 reg = <0xd0000 0x54>;
373                                 #address-cells = <1>;
374                                 #size-cells = <0>;
375                                 interrupts = <GIC_SPI 84 IRQ_TYPE_LEVEL_HIGH>;
376                                 clocks = <&coredivclk 0>;
377                                 status = "disabled";
378                         };
380                         sdhci@d8000 {
381                                 compatible = "marvell,armada-380-sdhci";
382                                 reg-names = "sdhci", "mbus", "conf-sdio3";
383                                 reg = <0xd8000 0x1000>,
384                                         <0xdc000 0x100>,
385                                         <0x18454 0x4>;
386                                 interrupts = <GIC_SPI 25 IRQ_TYPE_LEVEL_HIGH>;
387                                 clocks = <&gateclk 17>;
388                                 mrvl,clk-delay-cycles = <0x1F>;
389                                 status = "disabled";
390                         };
392                         coredivclk: clock@e4250 {
393                                 compatible = "marvell,armada-390-corediv-clock",
394                                              "marvell,armada-380-corediv-clock";
395                                 reg = <0xe4250 0xc>;
396                                 #clock-cells = <1>;
397                                 clocks = <&mainpll>;
398                                 clock-output-names = "nand";
399                         };
401                         thermal@e8078 {
402                                 compatible = "marvell,armada380-thermal";
403                                 reg = <0xe4078 0x4>, <0xe4074 0x4>;
404                                 status = "okay";
405                         };
406                 };
408                 pcie {
409                         compatible = "marvell,armada-370-pcie";
410                         status = "disabled";
411                         device_type = "pci";
413                         #address-cells = <3>;
414                         #size-cells = <2>;
416                         msi-parent = <&mpic>;
417                         bus-range = <0x00 0xff>;
419                         ranges =
420                                <0x82000000 0 0x80000 MBUS_ID(0xf0, 0x01) 0x80000 0 0x00002000
421                                 0x82000000 0 0x40000 MBUS_ID(0xf0, 0x01) 0x40000 0 0x00002000
422                                 0x82000000 0 0x44000 MBUS_ID(0xf0, 0x01) 0x44000 0 0x00002000
423                                 0x82000000 0 0x48000 MBUS_ID(0xf0, 0x01) 0x48000 0 0x00002000
424                                 0x82000000 0x1 0     MBUS_ID(0x08, 0xe8) 0 1 0 /* Port 0 MEM */
425                                 0x81000000 0x1 0     MBUS_ID(0x08, 0xe0) 0 1 0 /* Port 0 IO  */
426                                 0x82000000 0x2 0     MBUS_ID(0x04, 0xe8) 0 1 0 /* Port 1 MEM */
427                                 0x81000000 0x2 0     MBUS_ID(0x04, 0xe0) 0 1 0 /* Port 1 IO  */
428                                 0x82000000 0x3 0     MBUS_ID(0x04, 0xd8) 0 1 0 /* Port 2 MEM */
429                                 0x81000000 0x3 0     MBUS_ID(0x04, 0xd0) 0 1 0 /* Port 2 IO  */
430                                 0x82000000 0x4 0     MBUS_ID(0x04, 0xb8) 0 1 0 /* Port 3 MEM */
431                                 0x81000000 0x4 0     MBUS_ID(0x04, 0xb0) 0 1 0 /* Port 3 IO  */>;
433                         /*
434                          * This port can be either x4 or x1. When
435                          * configured in x4 by the bootloader, then
436                          * pcie@4,0 is not available.
437                          */
438                         pcie@1,0 {
439                                 device_type = "pci";
440                                 assigned-addresses = <0x82000800 0 0x80000 0 0x2000>;
441                                 reg = <0x0800 0 0 0 0>;
442                                 #address-cells = <3>;
443                                 #size-cells = <2>;
444                                 #interrupt-cells = <1>;
445                                 ranges = <0x82000000 0 0 0x82000000 0x1 0 1 0
446                                           0x81000000 0 0 0x81000000 0x1 0 1 0>;
447                                 bus-range = <0x00 0xff>;
448                                 interrupt-map-mask = <0 0 0 0>;
449                                 interrupt-map = <0 0 0 0 &gic GIC_SPI 29 IRQ_TYPE_LEVEL_HIGH>;
450                                 marvell,pcie-port = <0>;
451                                 marvell,pcie-lane = <0>;
452                                 clocks = <&gateclk 8>;
453                                 status = "disabled";
454                         };
456                         /* x1 port */
457                         pcie@2,0 {
458                                 device_type = "pci";
459                                 assigned-addresses = <0x82000800 0 0x40000 0 0x2000>;
460                                 reg = <0x1000 0 0 0 0>;
461                                 #address-cells = <3>;
462                                 #size-cells = <2>;
463                                 #interrupt-cells = <1>;
464                                 ranges = <0x82000000 0 0 0x82000000 0x2 0 1 0
465                                           0x81000000 0 0 0x81000000 0x2 0 1 0>;
466                                 bus-range = <0x00 0xff>;
467                                 interrupt-map-mask = <0 0 0 0>;
468                                 interrupt-map = <0 0 0 0 &gic GIC_SPI 33 IRQ_TYPE_LEVEL_HIGH>;
469                                 marvell,pcie-port = <1>;
470                                 marvell,pcie-lane = <0>;
471                                 clocks = <&gateclk 5>;
472                                 status = "disabled";
473                         };
475                         /* x1 port */
476                         pcie@3,0 {
477                                 device_type = "pci";
478                                 assigned-addresses = <0x82000800 0 0x44000 0 0x2000>;
479                                 reg = <0x1800 0 0 0 0>;
480                                 #address-cells = <3>;
481                                 #size-cells = <2>;
482                                 #interrupt-cells = <1>;
483                                 ranges = <0x82000000 0 0 0x82000000 0x3 0 1 0
484                                           0x81000000 0 0 0x81000000 0x3 0 1 0>;
485                                 bus-range = <0x00 0xff>;
486                                 interrupt-map-mask = <0 0 0 0>;
487                                 interrupt-map = <0 0 0 0 &gic GIC_SPI 70 IRQ_TYPE_LEVEL_HIGH>;
488                                 marvell,pcie-port = <2>;
489                                 marvell,pcie-lane = <0>;
490                                 clocks = <&gateclk 6>;
491                                 status = "disabled";
492                         };
494                         /*
495                          * x1 port only available when pcie@1,0 is
496                          * configured as a x1 port
497                          */
498                         pcie@4,0 {
499                                 device_type = "pci";
500                                 assigned-addresses = <0x82000800 0 0x48000 0 0x2000>;
501                                 reg = <0x2000 0 0 0 0>;
502                                 #address-cells = <3>;
503                                 #size-cells = <2>;
504                                 #interrupt-cells = <1>;
505                                 ranges = <0x82000000 0 0 0x82000000 0x4 0 1 0
506                                           0x81000000 0 0 0x81000000 0x4 0 1 0>;
507                                 bus-range = <0x00 0xff>;
508                                 interrupt-map-mask = <0 0 0 0>;
509                                 interrupt-map = <0 0 0 0 &gic GIC_SPI 71 IRQ_TYPE_LEVEL_HIGH>;
510                                 marvell,pcie-port = <3>;
511                                 marvell,pcie-lane = <0>;
512                                 clocks = <&gateclk 7>;
513                                 status = "disabled";
514                         };
515                 };
517                 spi0: spi@10600 {
518                         compatible = "marvell,armada-390-spi",
519                                         "marvell,orion-spi";
520                         reg = <MBUS_ID(0xf0, 0x01) 0x10600 0x50>;
521                         #address-cells = <1>;
522                         #size-cells = <0>;
523                         cell-index = <0>;
524                         interrupts = <GIC_SPI 1 IRQ_TYPE_LEVEL_HIGH>;
525                         clocks = <&coreclk 0>;
526                         status = "disabled";
527                 };
529                 spi1: spi@10680 {
530                         compatible = "marvell,armada-390-spi",
531                                         "marvell,orion-spi";
532                         reg = <MBUS_ID(0xf0, 0x01) 0x10680 0x50>;
533                         #address-cells = <1>;
534                         #size-cells = <0>;
535                         cell-index = <1>;
536                         interrupts = <GIC_SPI 63 IRQ_TYPE_LEVEL_HIGH>;
537                         clocks = <&coreclk 0>;
538                         status = "disabled";
539                 };
540         };
542         clocks {
543                 /* 1 GHz fixed main PLL */
544                 mainpll: mainpll {
545                         compatible = "fixed-clock";
546                         #clock-cells = <0>;
547                         clock-frequency = <1000000000>;
548                 };
550                 /* 25 MHz reference crystal */
551                 refclk: oscillator {
552                         compatible = "fixed-clock";
553                         #clock-cells = <0>;
554                         clock-frequency = <25000000>;
555                 };
556         };
557 };