1 // SPDX-License-Identifier: (GPL-2.0+ OR MIT)
2 /*
3 * Device Tree file for Synology DS414
4 *
5 * Copyright (C) 2014, Arnaud EBALARD <arno@natisbad.org>
6 *
7 * Note: this Device Tree assumes that the bootloader has remapped the
8 * internal registers to 0xf1000000 (instead of the old 0xd0000000).
9 * The 0xf1000000 is the default used by the recent, DT-capable, U-Boot
10 * bootloaders provided by Marvell. It is used in recent versions of
11 * DSM software provided by Synology. Nonetheless, some earlier boards
12 * were delivered with an older version of u-boot that left internal
13 * registers mapped at 0xd0000000. If you have such a device you will
14 * not be able to directly boot a kernel based on this Device Tree. In
15 * that case, the preferred solution is to update your bootloader (e.g.
16 * by upgrading to latest version of DSM, or building a new one and
17 * installing it from u-boot prompt) or adjust the Devive Tree
18 * (s/0xf1000000/0xd0000000/ in 'ranges' below).
19 */
21 /dts-v1/;
23 #include <dt-bindings/input/input.h>
24 #include <dt-bindings/gpio/gpio.h>
25 #include "armada-xp-mv78230.dtsi"
27 / {
28 model = "Synology DS414";
29 compatible = "synology,ds414", "marvell,armadaxp-mv78230",
30 "marvell,armadaxp", "marvell,armada-370-xp";
32 chosen {
33 stdout-path = "serial0:115200n8";
34 };
36 memory@0 {
37 device_type = "memory";
38 reg = <0 0x00000000 0 0x40000000>; /* 1GB */
39 };
41 soc {
42 ranges = <MBUS_ID(0xf0, 0x01) 0 0 0xf1000000 0x100000
43 MBUS_ID(0x01, 0x1d) 0 0 0xfff00000 0x100000
44 MBUS_ID(0x09, 0x09) 0 0 0xf1100000 0x10000
45 MBUS_ID(0x09, 0x05) 0 0 0xf1110000 0x10000>;
47 internal-regs {
49 /* RTC is provided by Seiko S-35390A below */
50 rtc@10300 {
51 status = "disabled";
52 };
54 i2c@11000 {
55 clock-frequency = <400000>;
56 status = "okay";
58 s35390a: s35390a@30 {
59 compatible = "sii,s35390a";
60 reg = <0x30>;
61 };
62 };
64 /* Connected to a header on device's PCB. This
65 * provides the main console for the device.
66 *
67 * Warning: the device may not boot with a 3.3V
68 * USB-serial converter connected when the power
69 * button is pressed. The converter needs to be
70 * connected a few seconds after pressing the
71 * power button. This is possibly due to UART0_TXD
72 * pin being sampled at reset (bit 0 of SAR).
73 */
74 serial@12000 {
75 status = "okay";
76 };
78 /* Connected to a Microchip PIC16F883 for power control */
79 serial@12100 {
80 status = "okay";
81 };
83 poweroff@12100 {
84 compatible = "synology,power-off";
85 reg = <0x12100 0x100>;
86 clocks = <&coreclk 0>;
87 };
89 /* Front USB 2.0 port */
90 usb@50000 {
91 status = "okay";
92 };
94 ethernet@70000 {
95 status = "okay";
96 pinctrl-0 = <&ge0_rgmii_pins>;
97 pinctrl-names = "default";
98 phy = <&phy1>;
99 phy-mode = "rgmii-id";
100 };
102 ethernet@74000 {
103 pinctrl-0 = <&ge1_rgmii_pins>;
104 pinctrl-names = "default";
105 status = "okay";
106 phy = <&phy0>;
107 phy-mode = "rgmii-id";
108 };
109 };
110 };
112 regulators {
113 compatible = "simple-bus";
114 #address-cells = <1>;
115 #size-cells = <0>;
116 pinctrl-0 = <&sata1_pwr_pin &sata2_pwr_pin
117 &sata3_pwr_pin &sata4_pwr_pin>;
118 pinctrl-names = "default";
120 sata1_regulator: sata1-regulator@1 {
121 compatible = "regulator-fixed";
122 reg = <1>;
123 regulator-name = "SATA1 Power";
124 regulator-min-microvolt = <5000000>;
125 regulator-max-microvolt = <5000000>;
126 startup-delay-us = <2000000>;
127 enable-active-high;
128 regulator-always-on;
129 regulator-boot-on;
130 gpio = <&gpio1 10 GPIO_ACTIVE_HIGH>;
131 };
133 sata2_regulator: sata2-regulator@2 {
134 compatible = "regulator-fixed";
135 reg = <2>;
136 regulator-name = "SATA2 Power";
137 regulator-min-microvolt = <5000000>;
138 regulator-max-microvolt = <5000000>;
139 startup-delay-us = <4000000>;
140 enable-active-high;
141 regulator-always-on;
142 regulator-boot-on;
143 gpio = <&gpio1 12 GPIO_ACTIVE_HIGH>;
144 };
146 sata3_regulator: sata3-regulator@3 {
147 compatible = "regulator-fixed";
148 reg = <3>;
149 regulator-name = "SATA3 Power";
150 regulator-min-microvolt = <5000000>;
151 regulator-max-microvolt = <5000000>;
152 startup-delay-us = <6000000>;
153 enable-active-high;
154 regulator-always-on;
155 regulator-boot-on;
156 gpio = <&gpio1 13 GPIO_ACTIVE_HIGH>;
157 };
159 sata4_regulator: sata4-regulator@4 {
160 compatible = "regulator-fixed";
161 reg = <4>;
162 regulator-name = "SATA4 Power";
163 regulator-min-microvolt = <5000000>;
164 regulator-max-microvolt = <5000000>;
165 startup-delay-us = <8000000>;
166 enable-active-high;
167 regulator-always-on;
168 regulator-boot-on;
169 gpio = <&gpio1 14 GPIO_ACTIVE_HIGH>;
170 };
171 };
172 };
174 &pciec {
175 status = "okay";
177 /*
178 * Connected to Marvell 88SX7042 SATA-II controller
179 * handling the four disks.
180 */
181 pcie@1,0 {
182 /* Port 0, Lane 0 */
183 status = "okay";
184 };
186 /*
187 * Connected to EtronTech EJ168A XHCI controller
188 * providing the two rear USB 3.0 ports.
189 */
190 pcie@5,0 {
191 /* Port 1, Lane 0 */
192 status = "okay";
193 };
194 };
197 &mdio {
198 phy0: ethernet-phy@0 { /* Marvell 88E1512 */
199 reg = <0>;
200 };
202 phy1: ethernet-phy@1 { /* Marvell 88E1512 */
203 reg = <1>;
204 };
205 };
207 &pinctrl {
208 sata1_pwr_pin: sata1-pwr-pin {
209 marvell,pins = "mpp42";
210 marvell,function = "gpio";
211 };
213 sata2_pwr_pin: sata2-pwr-pin {
214 marvell,pins = "mpp44";
215 marvell,function = "gpio";
216 };
218 sata3_pwr_pin: sata3-pwr-pin {
219 marvell,pins = "mpp45";
220 marvell,function = "gpio";
221 };
223 sata4_pwr_pin: sata4-pwr-pin {
224 marvell,pins = "mpp46";
225 marvell,function = "gpio";
226 };
228 sata1_pres_pin: sata1-pres-pin {
229 marvell,pins = "mpp34";
230 marvell,function = "gpio";
231 };
233 sata2_pres_pin: sata2-pres-pin {
234 marvell,pins = "mpp35";
235 marvell,function = "gpio";
236 };
238 sata3_pres_pin: sata3-pres-pin {
239 marvell,pins = "mpp40";
240 marvell,function = "gpio";
241 };
243 sata4_pres_pin: sata4-pres-pin {
244 marvell,pins = "mpp41";
245 marvell,function = "gpio";
246 };
248 syno_id_bit0_pin: syno-id-bit0-pin {
249 marvell,pins = "mpp26";
250 marvell,function = "gpio";
251 };
253 syno_id_bit1_pin: syno-id-bit1-pin {
254 marvell,pins = "mpp28";
255 marvell,function = "gpio";
256 };
258 syno_id_bit2_pin: syno-id-bit2-pin {
259 marvell,pins = "mpp29";
260 marvell,function = "gpio";
261 };
263 fan1_alarm_pin: fan1-alarm-pin {
264 marvell,pins = "mpp33";
265 marvell,function = "gpio";
266 };
268 fan2_alarm_pin: fan2-alarm-pin {
269 marvell,pins = "mpp32";
270 marvell,function = "gpio";
271 };
272 };
274 &spi0 {
275 status = "okay";
277 spi-flash@0 {
278 #address-cells = <1>;
279 #size-cells = <1>;
280 compatible = "micron,n25q064", "jedec,spi-nor";
281 reg = <0>; /* Chip select 0 */
282 spi-max-frequency = <20000000>;
284 /*
285 * Warning!
286 *
287 * Synology u-boot uses its compiled-in environment
288 * and it seems Synology did not care to change u-boot
289 * default configuration in order to allow saving a
290 * modified environment at a sensible location. So,
291 * if you do a 'saveenv' under u-boot, your modified
292 * environment will be saved at 1MB after the start
293 * of the flash, i.e. in the middle of the uImage.
294 * For that reason, it is strongly advised not to
295 * change the default environment, unless you know
296 * what you are doing.
297 */
298 partition@0 { /* u-boot */
299 label = "RedBoot";
300 reg = <0x00000000 0x000d0000>; /* 832KB */
301 };
303 partition@c0000 { /* uImage */
304 label = "zImage";
305 reg = <0x000d0000 0x002d0000>; /* 2880KB */
306 };
308 partition@3a0000 { /* uInitramfs */
309 label = "rd.gz";
310 reg = <0x003a0000 0x00430000>; /* 4250KB */
311 };
313 partition@7d0000 { /* MAC address and serial number */
314 label = "vendor";
315 reg = <0x007d0000 0x00010000>; /* 64KB */
316 };
318 partition@7e0000 {
319 label = "RedBoot config";
320 reg = <0x007e0000 0x00010000>; /* 64KB */
321 };
323 partition@7f0000 {
324 label = "FIS directory";
325 reg = <0x007f0000 0x00010000>; /* 64KB */
326 };
327 };
328 };