1 /*
2 * Copyright 2012 Freescale Semiconductor, Inc.
3 *
4 * The code contained herein is licensed under the GNU General Public
5 * License. You may obtain a copy of the GNU General Public License
6 * Version 2 or later at the following locations:
7 *
8 * http://www.opensource.org/licenses/gpl-license.html
9 * http://www.gnu.org/copyleft/gpl.html
10 */
12 /dts-v1/;
13 #include "imx23.dtsi"
15 / {
16 model = "Freescale STMP378x Development Board";
17 compatible = "fsl,stmp378x-devb", "fsl,imx23";
19 memory@40000000 {
20 reg = <0x40000000 0x04000000>;
21 };
23 apb@80000000 {
24 apbh@80000000 {
25 ssp0: ssp@80010000 {
26 compatible = "fsl,imx23-mmc";
27 pinctrl-names = "default";
28 pinctrl-0 = <&mmc0_4bit_pins_a &mmc0_pins_fixup>;
29 bus-width = <4>;
30 wp-gpios = <&gpio1 30 0>;
31 vmmc-supply = <®_vddio_sd0>;
32 status = "okay";
33 };
35 pinctrl@80018000 {
36 pinctrl-names = "default";
37 pinctrl-0 = <&hog_pins_a>;
39 hog_pins_a: hog@0 {
40 reg = <0>;
41 fsl,pinmux-ids = <
42 MX23_PAD_PWM3__GPIO_1_29
43 MX23_PAD_PWM4__GPIO_1_30
44 >;
45 fsl,drive-strength = <MXS_DRIVE_4mA>;
46 fsl,voltage = <MXS_VOLTAGE_HIGH>;
47 fsl,pull-up = <MXS_PULL_DISABLE>;
48 };
49 };
50 };
52 apbx@80040000 {
53 auart0: serial@8006c000 {
54 pinctrl-names = "default";
55 pinctrl-0 = <&auart0_pins_a>;
56 status = "okay";
57 };
59 duart: serial@80070000 {
60 pinctrl-names = "default";
61 pinctrl-0 = <&duart_pins_a>;
62 status = "okay";
63 };
64 };
65 };
67 regulators {
68 compatible = "simple-bus";
69 #address-cells = <1>;
70 #size-cells = <0>;
72 reg_vddio_sd0: regulator@0 {
73 compatible = "regulator-fixed";
74 reg = <0>;
75 regulator-name = "vddio-sd0";
76 regulator-min-microvolt = <3300000>;
77 regulator-max-microvolt = <3300000>;
78 gpio = <&gpio1 29 0>;
79 };
80 };
81 };