1 /*
2 * Copyright (C) 2015-2017 I2SE GmbH <info@i2se.com>
3 * Copyright (C) 2016 Michael Heimpold <mhei@heimpold.de>
4 *
5 * The code contained herein is licensed under the GNU General Public
6 * License. You may obtain a copy of the GNU General Public License
7 * Version 2 or later at the following locations:
8 *
9 * http://www.opensource.org/licenses/gpl-license.html
10 * http://www.gnu.org/copyleft/gpl.html
11 */
13 /dts-v1/;
14 #include <dt-bindings/interrupt-controller/irq.h>
15 #include <dt-bindings/gpio/gpio.h>
16 #include "imx28.dtsi"
18 / {
19 model = "I2SE Duckbill 2 SPI";
20 compatible = "i2se,duckbill-2-spi", "i2se,duckbill-2", "fsl,imx28";
22 aliases {
23 ethernet1 = &qca7000;
24 };
26 memory@40000000 {
27 reg = <0x40000000 0x08000000>;
28 };
30 apb@80000000 {
31 apbh@80000000 {
32 ssp0: ssp@80010000 {
33 compatible = "fsl,imx28-mmc";
34 pinctrl-names = "default";
35 pinctrl-0 = <&mmc0_8bit_pins_a
36 &mmc0_cd_cfg &mmc0_sck_cfg>;
37 bus-width = <8>;
38 vmmc-supply = <®_3p3v>;
39 status = "okay";
40 non-removable;
41 };
43 ssp2: ssp@80014000 {
44 compatible = "fsl,imx28-spi";
45 pinctrl-names = "default";
46 pinctrl-0 = <&spi2_pins_a>;
47 status = "okay";
49 qca7000: ethernet@0 {
50 reg = <0>;
51 compatible = "qca,qca7000";
52 pinctrl-names = "default";
53 pinctrl-0 = <&qca7000_pins>;
54 interrupt-parent = <&gpio3>;
55 interrupts = <3 IRQ_TYPE_EDGE_RISING>;
56 spi-cpha;
57 spi-cpol;
58 spi-max-frequency = <8000000>;
59 };
60 };
62 pinctrl@80018000 {
63 pinctrl-names = "default";
64 pinctrl-0 = <&hog_pins_a>;
66 hog_pins_a: hog@0 {
67 reg = <0>;
68 fsl,pinmux-ids = <
69 MX28_PAD_LCD_D17__GPIO_1_17 /* Revision detection */
70 >;
71 fsl,drive-strength = <MXS_DRIVE_4mA>;
72 fsl,voltage = <MXS_VOLTAGE_HIGH>;
73 fsl,pull-up = <MXS_PULL_DISABLE>;
74 };
76 mac0_phy_reset_pin: mac0-phy-reset@0 {
77 reg = <0>;
78 fsl,pinmux-ids = <
79 MX28_PAD_GPMI_ALE__GPIO_0_26 /* PHY Reset */
80 >;
81 fsl,drive-strength = <MXS_DRIVE_4mA>;
82 fsl,voltage = <MXS_VOLTAGE_HIGH>;
83 fsl,pull-up = <MXS_PULL_DISABLE>;
84 };
86 mac0_phy_int_pin: mac0-phy-int@0 {
87 reg = <0>;
88 fsl,pinmux-ids = <
89 MX28_PAD_GPMI_D07__GPIO_0_7 /* PHY Interrupt */
90 >;
91 fsl,drive-strength = <MXS_DRIVE_4mA>;
92 fsl,voltage = <MXS_VOLTAGE_HIGH>;
93 fsl,pull-up = <MXS_PULL_DISABLE>;
94 };
96 led_pins: led@0 {
97 reg = <0>;
98 fsl,pinmux-ids = <
99 MX28_PAD_SAIF0_MCLK__GPIO_3_20
100 MX28_PAD_SAIF0_LRCLK__GPIO_3_21
101 >;
102 fsl,drive-strength = <MXS_DRIVE_4mA>;
103 fsl,voltage = <MXS_VOLTAGE_HIGH>;
104 fsl,pull-up = <MXS_PULL_DISABLE>;
105 };
107 qca7000_pins: qca7000@0 {
108 reg = <0>;
109 fsl,pinmux-ids = <
110 MX28_PAD_AUART0_RTS__GPIO_3_3 /* Interrupt */
111 MX28_PAD_LCD_D13__GPIO_1_13 /* QCA7K reset */
112 MX28_PAD_LCD_D14__GPIO_1_14 /* GPIO 0 */
113 MX28_PAD_LCD_D15__GPIO_1_15 /* GPIO 1 */
114 MX28_PAD_LCD_D18__GPIO_1_18 /* GPIO 2 */
115 MX28_PAD_LCD_D21__GPIO_1_21 /* GPIO 3 */
116 >;
117 fsl,drive-strength = <MXS_DRIVE_4mA>;
118 fsl,voltage = <MXS_VOLTAGE_HIGH>;
119 fsl,pull-up = <MXS_PULL_DISABLE>;
120 };
121 };
122 };
124 apbx@80040000 {
125 lradc@80050000 {
126 status = "okay";
127 };
129 duart: serial@80074000 {
130 pinctrl-names = "default";
131 pinctrl-0 = <&duart_pins_a>;
132 status = "okay";
133 };
135 usbphy0: usbphy@8007c000 {
136 status = "okay";
137 };
138 };
139 };
141 ahb@80080000 {
142 usb0: usb@80080000 {
143 status = "okay";
144 dr_mode = "peripheral";
145 };
147 mac0: ethernet@800f0000 {
148 phy-mode = "rmii";
149 pinctrl-names = "default";
150 pinctrl-0 = <&mac0_pins_a>, <&mac0_phy_reset_pin>;
151 phy-supply = <®_3p3v>;
152 phy-reset-gpios = <&gpio0 26 GPIO_ACTIVE_LOW>;
153 phy-reset-duration = <25>;
154 phy-handle = <ðphy>;
155 status = "okay";
157 mdio {
158 #address-cells = <1>;
159 #size-cells = <0>;
161 ethphy: ethernet-phy@0 {
162 compatible = "ethernet-phy-ieee802.3-c22";
163 reg = <0>;
164 pinctrl-names = "default";
165 pinctrl-0 = <&mac0_phy_int_pin>;
166 interrupt-parent = <&gpio0>;
167 interrupts = <7 IRQ_TYPE_EDGE_FALLING>;
168 max-speed = <100>;
169 };
170 };
171 };
172 };
174 reg_3p3v: regulator-3p3v {
175 compatible = "regulator-fixed";
176 regulator-name = "3P3V";
177 regulator-min-microvolt = <3300000>;
178 regulator-max-microvolt = <3300000>;
179 regulator-always-on;
180 };
182 leds {
183 compatible = "gpio-leds";
184 pinctrl-names = "default";
185 pinctrl-0 = <&led_pins>;
187 status-red {
188 label = "duckbill:red:status";
189 gpios = <&gpio3 21 GPIO_ACTIVE_HIGH>;
190 linux,default-trigger = "default-on";
191 };
193 status-green {
194 label = "duckbill:green:status";
195 gpios = <&gpio3 20 GPIO_ACTIVE_HIGH>;
196 linux,default-trigger = "heartbeat";
197 };
198 };
199 };