1 /*
2 * Copyright 2013 Eukréa Electromatique <eric@eukrea.com>
3 * Copyright 2013 Eukréa Electromatique <denis@eukrea.com>
4 *
5 * This program is free software; you can redistribute it and/or
6 * modify it under the terms of the GNU General Public License
7 * as published by the Free Software Foundation; either version 2
8 * of the License, or (at your option) any later version.
9 * This program is distributed in the hope that it will be useful,
10 * but WITHOUT ANY WARRANTY; without even the implied warranty of
11 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
12 * GNU General Public License for more details.
13 */
15 /*
16 * Module contains : i.MX282 + 64MB DDR2 + NAND + Ethernet PHY + RTC
17 */
19 /dts-v1/;
20 #include "imx28-eukrea-mbmx28lc.dtsi"
22 / {
23 model = "Eukrea Electromatique MBMX283LC";
24 compatible = "eukrea,mbmx283lc", "eukrea,mbmx28lc", "fsl,imx28";
26 memory@40000000 {
27 reg = <0x40000000 0x04000000>;
28 };
29 };
31 &gpmi {
32 pinctrl-names = "default";
33 pinctrl-0 = <&gpmi_pins_a>;
34 status = "okay";
35 };
37 &i2c0 {
38 pinctrl-names = "default";
39 pinctrl-0 = <&i2c0_pins_a>;
40 status = "okay";
42 pcf8563: rtc@51 {
43 compatible = "nxp,pcf8563";
44 reg = <0x51>;
45 };
46 };
49 &mac0 {
50 phy-mode = "rmii";
51 pinctrl-names = "default";
52 pinctrl-0 = <&mac0_pins_a>;
53 phy-reset-gpios = <&gpio4 13 GPIO_ACTIVE_LOW>;
54 status = "okay";
55 };
57 &pinctrl{
58 pinctrl-names = "default";
59 pinctrl-0 = <&hog_pins_cpuimx283>;
61 hog_pins_cpuimx283: hog-cpuimx283@0 {
62 reg = <0>;
63 fsl,pinmux-ids = <
64 MX28_PAD_ENET0_RX_CLK__GPIO_4_13
65 MX28_PAD_ENET0_TX_CLK__GPIO_4_5
66 >;
67 fsl,drive-strength = <MXS_DRIVE_4mA>;
68 fsl,voltage = <MXS_VOLTAGE_HIGH>;
69 fsl,pull-up = <MXS_PULL_ENABLE>;
70 };
71 };