1 /*
2 * Copyright 2013 Eukréa Electromatique <denis@eukrea.com>
3 *
4 * This program is free software; you can redistribute it and/or
5 * modify it under the terms of the GNU General Public License
6 * as published by the Free Software Foundation; either version 2
7 * of the License, or (at your option) any later version.
8 * This program is distributed in the hope that it will be useful,
9 * but WITHOUT ANY WARRANTY; without even the implied warranty of
10 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
11 * GNU General Public License for more details.
12 */
14 /dts-v1/;
16 #include <dt-bindings/gpio/gpio.h>
17 #include <dt-bindings/input/input.h>
18 #include "imx35-eukrea-cpuimx35.dtsi"
20 / {
21 model = "Eukrea CPUIMX35";
22 compatible = "eukrea,mbimxsd35-baseboard", "eukrea,cpuimx35", "fsl,imx35";
24 gpio_keys {
25 compatible = "gpio-keys";
26 pinctrl-names = "default";
27 pinctrl-0 = <&pinctrl_bp1>;
29 bp1 {
30 label = "BP1";
31 gpios = <&gpio3 25 GPIO_ACTIVE_LOW>;
32 linux,code = <BTN_MISC>;
33 wakeup-source;
34 linux,input-type = <1>;
35 };
36 };
38 leds {
39 compatible = "gpio-leds";
40 pinctrl-names = "default";
41 pinctrl-0 = <&pinctrl_led1>;
43 led1 {
44 label = "led1";
45 gpios = <&gpio3 29 GPIO_ACTIVE_LOW>;
46 linux,default-trigger = "heartbeat";
47 };
48 };
50 sound {
51 compatible = "eukrea,asoc-tlv320";
52 eukrea,model = "imx35-eukrea-tlv320aic23";
53 ssi-controller = <&ssi1>;
54 fsl,mux-int-port = <1>;
55 fsl,mux-ext-port = <4>;
56 };
57 };
59 &audmux {
60 pinctrl-names = "default";
61 pinctrl-0 = <&pinctrl_audmux>;
62 status = "okay";
63 };
65 &esdhc1 {
66 pinctrl-names = "default";
67 pinctrl-0 = <&pinctrl_esdhc1>;
68 cd-gpios = <&gpio3 24 GPIO_ACTIVE_LOW>;
69 status = "okay";
70 };
72 &i2c1 {
73 tlv320aic23: codec@1a {
74 compatible = "ti,tlv320aic23";
75 reg = <0x1a>;
76 };
77 };
79 &iomuxc {
80 imx35-eukrea {
81 pinctrl_audmux: audmuxgrp {
82 fsl,pins = <
83 MX35_PAD_STXFS4__AUDMUX_AUD4_TXFS 0x80000000
84 MX35_PAD_STXD4__AUDMUX_AUD4_TXD 0x80000000
85 MX35_PAD_SRXD4__AUDMUX_AUD4_RXD 0x80000000
86 MX35_PAD_SCK4__AUDMUX_AUD4_TXC 0x80000000
87 >;
88 };
90 pinctrl_bp1: bp1grp {
91 fsl,pins = <MX35_PAD_LD19__GPIO3_25 0x80000000>;
92 };
94 pinctrl_esdhc1: esdhc1grp {
95 fsl,pins = <
96 MX35_PAD_SD1_CMD__ESDHC1_CMD 0x80000000
97 MX35_PAD_SD1_CLK__ESDHC1_CLK 0x80000000
98 MX35_PAD_SD1_DATA0__ESDHC1_DAT0 0x80000000
99 MX35_PAD_SD1_DATA1__ESDHC1_DAT1 0x80000000
100 MX35_PAD_SD1_DATA2__ESDHC1_DAT2 0x80000000
101 MX35_PAD_SD1_DATA3__ESDHC1_DAT3 0x80000000
102 MX35_PAD_LD18__GPIO3_24 0x80000000 /* CD */
103 >;
104 };
106 pinctrl_led1: led1grp {
107 fsl,pins = <MX35_PAD_LD23__GPIO3_29 0x80000000>;
108 };
110 pinctrl_reg_lcd_3v3: reg-lcd-3v3 {
111 fsl,pins = <MX35_PAD_D3_CLS__GPIO1_4 0x80000000>;
112 };
114 pinctrl_uart1: uart1grp {
115 fsl,pins = <
116 MX35_PAD_TXD1__UART1_TXD_MUX 0x1c5
117 MX35_PAD_RXD1__UART1_RXD_MUX 0x1c5
118 MX35_PAD_CTS1__UART1_CTS 0x1c5
119 MX35_PAD_RTS1__UART1_RTS 0x1c5
120 >;
121 };
123 pinctrl_uart2: uart2grp {
124 fsl,pins = <
125 MX35_PAD_RXD2__UART2_RXD_MUX 0x1c5
126 MX35_PAD_TXD2__UART2_TXD_MUX 0x1c5
127 MX35_PAD_RTS2__UART2_RTS 0x1c5
128 MX35_PAD_CTS2__UART2_CTS 0x1c5
129 >;
130 };
131 };
132 };
134 &ssi1 {
135 codec-handle = <&tlv320aic23>;
136 status = "okay";
137 };
139 &uart1 {
140 pinctrl-names = "default";
141 pinctrl-0 = <&pinctrl_uart1>;
142 uart-has-rtscts;
143 status = "okay";
144 };
146 &uart2 {
147 pinctrl-names = "default";
148 pinctrl-0 = <&pinctrl_uart2>;
149 uart-has-rtscts;
150 status = "okay";
151 };
153 &usbhost1 {
154 phy_type = "serial";
155 dr_mode = "host";
156 status = "okay";
157 };
159 &usbotg {
160 phy_type = "utmi";
161 dr_mode = "otg";
162 external-vbus-divider;
163 status = "okay";
164 };