]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/rpmsg.git/blob - arch/arm/boot/dts/imx6ul-tx6ul-mainboard.dts
HACK: ARM: dts: dra7-ipu-common: Revert to CMA pools for IPU early boots
[rpmsg/rpmsg.git] / arch / arm / boot / dts / imx6ul-tx6ul-mainboard.dts
1 /*
2  * Copyright 2015 Lothar Waßmann <LW@KARO-electronics.de>
3  *
4  * This file is dual-licensed: you can use it either under the terms
5  * of the GPL or the X11 license, at your option. Note that this dual
6  * licensing only applies to this file, and not this project as a
7  * whole.
8  *
9  *  a) This file is free software; you can redistribute it and/or
10  *     modify it under the terms of the GNU General Public License
11  *     version 2 as published by the Free Software Foundation.
12  *
13  *     This file is distributed in the hope that it will be useful,
14  *     but WITHOUT ANY WARRANTY; without even the implied warranty of
15  *     MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
16  *     GNU General Public License for more details.
17  *
18  * Or, alternatively,
19  *
20  *  b) Permission is hereby granted, free of charge, to any person
21  *     obtaining a copy of this software and associated documentation
22  *     files (the "Software"), to deal in the Software without
23  *     restriction, including without limitation the rights to use,
24  *     copy, modify, merge, publish, distribute, sublicense, and/or
25  *     sell copies of the Software, and to permit persons to whom the
26  *     Software is furnished to do so, subject to the following
27  *     conditions:
28  *
29  *     The above copyright notice and this permission notice shall be
30  *     included in all copies or substantial portions of the Software.
31  *
32  *     THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND,
33  *     EXPRESS OR IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES
34  *     OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE AND
35  *     NONINFRINGEMENT. IN NO EVENT SHALL THE AUTHORS OR COPYRIGHT
36  *     HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER LIABILITY,
37  *     WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING
38  *     FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR
39  *     OTHER DEALINGS IN THE SOFTWARE.
40  */
42 /dts-v1/;
43 #include "imx6ul.dtsi"
44 #include "imx6ul-tx6ul.dtsi"
46 / {
47         model = "Ka-Ro electronics TXUL-0010 Module on TXUL Mainboard";
48         compatible = "karo,imx6ul-tx6ul", "fsl,imx6ul";
50         aliases {
51                 lcdif-24bit-pins-a = &pinctrl_disp0_3;
52                 mmc0 = &usdhc1;
53                 /delete-property/ mmc1;
54                 serial2 = &uart3;
55                 serial4 = &uart5;
56         };
57         /delete-node/ sound;
58 };
60 &can1 {
61         xceiver-supply = <&reg_3v3>;
62 };
64 &can2 {
65         xceiver-supply = <&reg_3v3>;
66 };
68 &ds1339 {
69         status = "disabled";
70 };
72 &fec1 {
73         pinctrl-0 = <&pinctrl_enet1 &pinctrl_etnphy0_rst>;
74         /delete-node/ mdio;
75 };
77 &fec2 {
78         pinctrl-names = "default";
79         pinctrl-0 = <&pinctrl_enet2 &pinctrl_enet2_mdio &pinctrl_etnphy1_rst>;
80         phy-mode = "rmii";
81         phy-reset-gpios = <&gpio4 28 GPIO_ACTIVE_LOW>;
82         phy-supply = <&reg_3v3_etn>;
83         phy-handle = <&etnphy1>;
84         status = "okay";
86         mdio {
87                 #address-cells = <1>;
88                 #size-cells = <0>;
90                 etnphy0: ethernet-phy@0 {
91                         compatible = "ethernet-phy-ieee802.3-c22";
92                         reg = <0>;
93                         pinctrl-names = "default";
94                         pinctrl-0 = <&pinctrl_etnphy0_int>;
95                         interrupt-parent = <&gpio5>;
96                         interrupts = <5 IRQ_TYPE_EDGE_FALLING>;
97                         interrupts-extended = <&gpio5 5 IRQ_TYPE_EDGE_FALLING>;
98                         status = "okay";
99                 };
101                 etnphy1: ethernet-phy@2 {
102                         compatible = "ethernet-phy-ieee802.3-c22";
103                         reg = <2>;
104                         pinctrl-names = "default";
105                         pinctrl-0 = <&pinctrl_etnphy1_int>;
106                         interrupt-parent = <&gpio4>;
107                         interrupts = <27 IRQ_TYPE_EDGE_FALLING>;
108                         interrupts-extended = <&gpio4 27 IRQ_TYPE_EDGE_FALLING>;
109                         status = "okay";
110                 };
111         };
112 };
114 &i2c_gpio {
115         status = "disabled";
116 };
118 &i2c2 {
119         /delete-node/ codec@a;
120         /delete-node/ touchscreen@48;
122         rtc: mcp7940x@6f {
123                 compatible = "microchip,mcp7940x";
124                 reg = <0x6f>;
125         };
126 };
128 &kpp {
129         status = "disabled";
130 };
132 &lcdif {
133         pinctrl-0 = <&pinctrl_disp0_3>;
134 };
136 &reg_usbotg_vbus{
137         status = "disabled";
138 };
140 &usdhc1 {
141         pinctrl-0 = <&pinctrl_usdhc1>;
142         non-removable;
143         /delete-property/ cd-gpios;
144         cap-sdio-irq;
145 };
147 &uart1 {
148         pinctrl-0 = <&pinctrl_uart1>;
149         /delete-property/ uart-has-rtscts;
150 };
152 &uart2 {
153         pinctrl-0 = <&pinctrl_uart2>;
154         /delete-property/ uart-has-rtscts;
155         status = "okay";
156 };
158 &uart3 {
159         pinctrl-names = "default";
160         pinctrl-0 = <&pinctrl_uart3>;
161         status = "okay";
162 };
164 &uart4 {
165         pinctrl-names = "default";
166         pinctrl-0 = <&pinctrl_uart4>;
167         status = "okay";
168 };
170 &uart5 {
171         pinctrl-names = "default";
172         pinctrl-0 = <&pinctrl_uart5>;
173         status = "okay";
174 };
176 &uart6 {
177         pinctrl-names = "default";
178         pinctrl-0 = <&pinctrl_uart6>;
179         status = "okay";
180 };
182 &uart7 {
183         pinctrl-names = "default";
184         pinctrl-0 = <&pinctrl_uart7>;
185         status = "okay";
186 };
188 &uart8 {
189         pinctrl-names = "default";
190         pinctrl-0 = <&pinctrl_uart8>;
191         status = "disabled"; /* conflicts with LCDIF */
192 };
194 &iomuxc {
195         hoggrp {
196                 fsl,pins = <
197                         MX6UL_PAD_CSI_DATA01__GPIO4_IO22        0x0b0b0 /* WLAN_RESET */
198                 >;
199         };
201         pinctrl_disp0_3: disp0grp-3 {
202                 fsl,pins = <
203                         MX6UL_PAD_LCD_CLK__LCDIF_CLK            0x10 /* LSCLK */
204                         MX6UL_PAD_LCD_ENABLE__LCDIF_ENABLE      0x10 /* OE_ACD */
205                         MX6UL_PAD_LCD_HSYNC__LCDIF_HSYNC        0x10 /* HSYNC */
206                         MX6UL_PAD_LCD_VSYNC__LCDIF_VSYNC        0x10 /* VSYNC */
207                         MX6UL_PAD_LCD_DATA02__LCDIF_DATA02      0x10
208                         MX6UL_PAD_LCD_DATA03__LCDIF_DATA03      0x10
209                         MX6UL_PAD_LCD_DATA04__LCDIF_DATA04      0x10
210                         MX6UL_PAD_LCD_DATA05__LCDIF_DATA05      0x10
211                         MX6UL_PAD_LCD_DATA06__LCDIF_DATA06      0x10
212                         MX6UL_PAD_LCD_DATA07__LCDIF_DATA07      0x10
213                         /* LCD_DATA08..09 not wired */
214                         MX6UL_PAD_LCD_DATA10__LCDIF_DATA10      0x10
215                         MX6UL_PAD_LCD_DATA11__LCDIF_DATA11      0x10
216                         MX6UL_PAD_LCD_DATA12__LCDIF_DATA12      0x10
217                         MX6UL_PAD_LCD_DATA13__LCDIF_DATA13      0x10
218                         MX6UL_PAD_LCD_DATA14__LCDIF_DATA14      0x10
219                         MX6UL_PAD_LCD_DATA15__LCDIF_DATA15      0x10
220                         /* LCD_DATA16..17 not wired */
221                         MX6UL_PAD_LCD_DATA18__LCDIF_DATA18      0x10
222                         MX6UL_PAD_LCD_DATA19__LCDIF_DATA19      0x10
223                         MX6UL_PAD_LCD_DATA20__LCDIF_DATA20      0x10
224                         MX6UL_PAD_LCD_DATA21__LCDIF_DATA21      0x10
225                         MX6UL_PAD_LCD_DATA22__LCDIF_DATA22      0x10
226                         MX6UL_PAD_LCD_DATA23__LCDIF_DATA23      0x10
227                 >;
228         };
230         pinctrl_enet2_mdio: enet2-mdiogrp {
231                 fsl,pins = <
232                         MX6UL_PAD_GPIO1_IO07__ENET2_MDC         0x0b0b0
233                         MX6UL_PAD_GPIO1_IO06__ENET2_MDIO        0x1b0b0
234                 >;
235         };
237         pinctrl_uart3: uart3grp {
238                 fsl,pins = <
239                         MX6UL_PAD_UART3_TX_DATA__UART3_DCE_TX   0x0b0b0
240                         MX6UL_PAD_UART3_RX_DATA__UART3_DCE_RX   0x0b0b0
241                 >;
242         };
244         pinctrl_uart4: uart4grp {
245                 fsl,pins = <
246                         MX6UL_PAD_UART4_TX_DATA__UART4_DCE_TX   0x0b0b0
247                         MX6UL_PAD_UART4_RX_DATA__UART4_DCE_RX   0x0b0b0
248                 >;
249         };
251         pinctrl_uart6: uart6grp {
252                 fsl,pins = <
253                         MX6UL_PAD_CSI_MCLK__UART6_DCE_TX        0x0b0b0
254                         MX6UL_PAD_CSI_PIXCLK__UART6_DCE_RX      0x0b0b0
255                 >;
256         };
258         pinctrl_uart7: uart7grp {
259                 fsl,pins = <
260                         MX6UL_PAD_LCD_DATA16__UART7_DCE_TX      0x0b0b0
261                         MX6UL_PAD_LCD_DATA17__UART7_DCE_RX      0x0b0b0
262                 >;
263         };
265         pinctrl_uart8: uart8grp {
266                 fsl,pins = <
267                         MX6UL_PAD_LCD_DATA20__UART8_DCE_TX      0x0b0b0
268                         MX6UL_PAD_LCD_DATA21__UART8_DCE_RX      0x0b0b0
269                 >;
270         };
271 };