1 // SPDX-License-Identifier: GPL-2.0
2 /*
3 * Device Tree file for LaCie 2Big NAS
4 *
5 * Copyright (C) 2015 Seagate
6 *
7 * Author: Simon Guinot <simon.guinot@sequanux.org>
8 *
9 */
11 /dts-v1/;
13 #include "kirkwood-netxbig.dtsi"
15 / {
16 model = "LaCie 2Big NAS";
17 compatible = "lacie,nas2big", "lacie,netxbig", "marvell,kirkwood-88f6282", "marvell,kirkwood";
19 memory {
20 device_type = "memory";
21 reg = <0x00000000 0x10000000>;
22 };
24 chosen {
25 bootargs = "console=ttyS0,115200n8";
26 stdout-path = &uart0;
27 };
29 ocp@f1000000 {
30 rtc@10300 {
31 /* The on-chip RTC is not powered (no supercap). */
32 status = "disabled";
33 };
34 spi@10600 {
35 /*
36 * A NAND flash is used instead of an SPI flash for
37 * the other netxbig-compatible boards.
38 */
39 status = "disabled";
40 };
41 };
43 fan {
44 /*
45 * An I2C fan controller (GMT G762) is used but alarm is
46 * wired to a separate GPIO.
47 */
48 compatible = "gpio-fan";
49 alarm-gpios = <&gpio0 25 GPIO_ACTIVE_LOW>;
50 };
52 regulators: regulators {
53 status = "okay";
54 compatible = "simple-bus";
55 #address-cells = <1>;
56 #size-cells = <0>;
57 pinctrl-names = "default";
59 regulator@2 {
60 compatible = "regulator-fixed";
61 reg = <2>;
62 regulator-name = "hdd1power";
63 regulator-min-microvolt = <5000000>;
64 regulator-max-microvolt = <5000000>;
65 enable-active-high;
66 regulator-always-on;
67 regulator-boot-on;
68 gpio = <&gpio0 17 GPIO_ACTIVE_HIGH>;
69 };
70 clocks {
71 g762_clk: g762-oscillator {
72 compatible = "fixed-clock";
73 #clock-cells = <0>;
74 clock-frequency = <32768>;
75 };
76 };
77 };
78 };
80 &mdio {
81 status = "okay";
83 ethphy0: ethernet-phy@0 {
84 reg = <0>;
85 };
86 };
88 &i2c0 {
89 status = "okay";
91 /*
92 * An external I2C RTC (Dallas DS1337S+) is used. This allows
93 * to power-up the board on an RTC alarm. The external RTC can
94 * be kept powered, even when the SoC is off.
95 */
96 rtc@68 {
97 compatible = "dallas,ds1307";
98 reg = <0x68>;
99 interrupts = <43>;
100 };
101 g762@3e {
102 compatible = "gmt,g762";
103 reg = <0x3e>;
104 clocks = <&g762_clk>;
105 };
106 };
108 &nand {
109 chip-delay = <50>;
110 status = "okay";
112 partition@0 {
113 label = "U-Boot";
114 reg = <0x0 0x100000>;
115 };
117 partition@100000 {
118 label = "uImage";
119 reg = <0x100000 0x1000000>;
120 };
122 partition@1100000 {
123 label = "root";
124 reg = <0x1100000 0x8000000>;
125 };
127 partition@9100000 {
128 label = "unused";
129 reg = <0x9100000 0x6f00000>;
130 };
131 };
133 &pciec {
134 status = "okay";
135 };
137 &pcie0 {
138 status = "okay";
139 };