]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/rpmsg.git/blob - arch/arm/boot/dts/nspire-tp.dts
Revert "HACK: ARM: dts: dra7-ipu-common: Revert to CMA pools for IPU early boots"
[rpmsg/rpmsg.git] / arch / arm / boot / dts / nspire-tp.dts
1 /*
2  *  linux/arch/arm/boot/nspire-tp.dts
3  *
4  *  Copyright (C) 2013 Daniel Tang <tangrs@tangrs.id.au>
5  *
6  * This program is free software; you can redistribute it and/or modify
7  * it under the terms of the GNU General Public License version 2, as
8  * published by the Free Software Foundation.
9  *
10  */
11 /dts-v1/;
13 /include/ "nspire-classic.dtsi"
15 &keypad {
16         linux,keymap = <
17         0x0000001c      0x0001001c      0x00040039
18         0x0005002c      0x00060015      0x0007000b
19         0x0008000f      0x0100002d      0x01010011
20         0x0102002f      0x01030004      0x01040016
21         0x01050014      0x0106001f      0x01070002
22         0x010a006a      0x02000013      0x02010010
23         0x02020019      0x02030007      0x02040018
24         0x02050031      0x02060032      0x02070005
25         0x02080028      0x0209006c      0x03000026
26         0x03010025      0x03020024      0x0303000a
27         0x03040017      0x03050023      0x03060022
28         0x03070008      0x03080035      0x03090069
29         0x04000021      0x04010012      0x04020020
30         0x0404002e      0x04050030      0x0406001e
31         0x0407000d      0x04080037      0x04090067
32         0x05010038      0x0502000c      0x0503001b
33         0x05040034      0x0505001a      0x05060006
34         0x05080027      0x0509000e      0x050a006f
35         0x0600002b      0x0602004e      0x06030068
36         0x06040003      0x0605006d      0x06060009
37         0x06070001      0x0609000f      0x0708002a
38         0x0709001d      0x070a0033      >;
39 };
41 / {
42         model = "TI-NSPIRE Touchpad";
43         compatible = "ti,nspire-tp";
44 };