]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/rpmsg.git/blob - arch/arm/boot/dts/omap3-overo-palo35.dts
Revert "HACK: ARM: dts: dra7-ipu-common: Revert to CMA pools for IPU early boots"
[rpmsg/rpmsg.git] / arch / arm / boot / dts / omap3-overo-palo35.dts
1 /*
2  * Copyright (C) 2015 Ash Charles, Gumstix Inc.
3  *
4  * This program is free software; you can redistribute it and/or modify
5  * it under the terms of the GNU General Public License version 2 as
6  * published by the Free Software Foundation.
7  */
9 /*
10  * Palo35 expansion board is manufactured by Gumstix Inc.
11  */
13 /dts-v1/;
15 #include "omap3-overo.dtsi"
16 #include "omap3-overo-palo35-common.dtsi"
18 / {
19         model = "OMAP35xx Gumstix Overo on Palo35";
20         compatible = "gumstix,omap3-overo-palo35", "gumstix,omap3-overo", "ti,omap3430", "ti,omap3";
21 };
23 &omap3_pmx_core2 {
24         led_pins: pinmux_led_pins {
25                 pinctrl-single,pins = <
26                         OMAP3430_CORE2_IOPAD(0x25ea, PIN_OUTPUT | MUX_MODE4)    /* etk_d7.gpio_21 */
27                         OMAP3430_CORE2_IOPAD(0x25ec, PIN_OUTPUT | MUX_MODE4)    /* etk_d8.gpio_22 */
28                 >;
29         };
31         button_pins: pinmux_button_pins {
32                 pinctrl-single,pins = <
33                         OMAP3430_CORE2_IOPAD(0x25ee, PIN_INPUT | MUX_MODE4)     /* etk_d9.gpio_23 */
34                         OMAP3430_CORE2_IOPAD(0x25dc, PIN_INPUT | MUX_MODE4)     /* etk_d0.gpio_14 */
35                 >;
36         };
37 };