]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/rpmsg.git/blob - arch/arm/boot/dts/omap3-sbc-t3517.dts
Revert "HACK: ARM: dts: dra7-ipu-common: Revert to CMA pools for IPU early boots"
[rpmsg/rpmsg.git] / arch / arm / boot / dts / omap3-sbc-t3517.dts
1 // SPDX-License-Identifier: GPL-2.0
2 /*
3  * Suppport for CompuLab SBC-T3517 with CM-T3517
4  */
6 #include "omap3-cm-t3517.dts"
7 #include "omap3-sb-t35.dtsi"
9 / {
10         model = "CompuLab SBC-T3517 with CM-T3517";
11         compatible = "compulab,omap3-sbc-t3517", "compulab,omap3-cm-t3517", "ti,am3517", "ti,omap3";
13         aliases {
14                 display0 = &dvi0;
15                 display1 = &tv0;
16         };
18         /* Only one GPMC smsc9220 on SBC-T3517, CM-T3517 uses am35x Ethernet */
19         vddvario: regulator-vddvario-sb-t35 {
20                 compatible = "regulator-fixed";
21                 regulator-name = "vddvario";
22                 regulator-always-on;
23         };
25         vdd33a: regulator-vdd33a-sb-t35 {
26                 compatible = "regulator-fixed";
27                 regulator-name = "vdd33a";
28                 regulator-always-on;
29         };
30 };
32 &omap3_pmx_core {
33         pinctrl-names = "default";
34         pinctrl-0 = <
35                         &sb_t35_usb_hub_pins
36                         &usb_hub_pins
37                     >;
39         mmc1_aux_pins: pinmux_mmc1_aux_pins {
40                 pinctrl-single,pins = <
41                         OMAP3_CORE1_IOPAD(0x20c0, PIN_INPUT_PULLUP | MUX_MODE4) /* gpmc_clk.gpio_59   */
42                         OMAP3_CORE1_IOPAD(0x2174, PIN_INPUT_PULLUP | MUX_MODE4) /* uart2_cts.gpio_144 */
43                 >;
44         };
46         sb_t35_usb_hub_pins: pinmux_sb_t35_usb_hub_pins {
47                 pinctrl-single,pins = <
48                         OMAP3_CORE1_IOPAD(0x21ec, PIN_OUTPUT | MUX_MODE4) /* ccdc_wen.gpio_98 - SB-T35 USB HUB RST */
49                 >;
50         };
51 };
53 &mmc1 {
54         pinctrl-names = "default";
55         pinctrl-0 = <
56                 &mmc1_pins
57                 &mmc1_aux_pins
58         >;
60         wp-gpios =  <&gpio2 27 GPIO_ACTIVE_HIGH>; /* gpio_59  */
61         cd-gpios =  <&gpio5 16 GPIO_ACTIVE_HIGH>; /* gpio_144 */
62 };
64 &dss {
65         port {
66                 dpi_out: endpoint {
67                         remote-endpoint = <&tfp410_in>;
68                         data-lines = <24>;
69                 };
70         };
71 };
73 &gpmc {
74         ranges = <4 0 0x2d000000 0x01000000>,   /* SB-T35 SMSC9x Eth */
75                  <0 0 0x00000000 0x01000000>;   /* CM-T3x NAND */
76 };