]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/rpmsg.git/blob - arch/arm64/mm/hugetlbpage.c
Merge tag 'alloc-args-v4.19-rc8' of https://git.kernel.org/pub/scm/linux/kernel/git...
[rpmsg/rpmsg.git] / arch / arm64 / mm / hugetlbpage.c
1 /*
2  * arch/arm64/mm/hugetlbpage.c
3  *
4  * Copyright (C) 2013 Linaro Ltd.
5  *
6  * Based on arch/x86/mm/hugetlbpage.c.
7  *
8  * This program is free software; you can redistribute it and/or modify
9  * it under the terms of the GNU General Public License version 2 as
10  * published by the Free Software Foundation.
11  *
12  * This program is distributed in the hope that it will be useful,
13  * but WITHOUT ANY WARRANTY; without even the implied warranty of
14  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
15  * GNU General Public License for more details.
16  */
18 #include <linux/init.h>
19 #include <linux/fs.h>
20 #include <linux/mm.h>
21 #include <linux/hugetlb.h>
22 #include <linux/pagemap.h>
23 #include <linux/err.h>
24 #include <linux/sysctl.h>
25 #include <asm/mman.h>
26 #include <asm/tlb.h>
27 #include <asm/tlbflush.h>
28 #include <asm/pgalloc.h>
30 int pmd_huge(pmd_t pmd)
31 {
32         return pmd_val(pmd) && !(pmd_val(pmd) & PMD_TABLE_BIT);
33 }
35 int pud_huge(pud_t pud)
36 {
37 #ifndef __PAGETABLE_PMD_FOLDED
38         return pud_val(pud) && !(pud_val(pud) & PUD_TABLE_BIT);
39 #else
40         return 0;
41 #endif
42 }
44 /*
45  * Select all bits except the pfn
46  */
47 static inline pgprot_t pte_pgprot(pte_t pte)
48 {
49         unsigned long pfn = pte_pfn(pte);
51         return __pgprot(pte_val(pfn_pte(pfn, __pgprot(0))) ^ pte_val(pte));
52 }
54 static int find_num_contig(struct mm_struct *mm, unsigned long addr,
55                            pte_t *ptep, size_t *pgsize)
56 {
57         pgd_t *pgdp = pgd_offset(mm, addr);
58         pud_t *pudp;
59         pmd_t *pmdp;
61         *pgsize = PAGE_SIZE;
62         pudp = pud_offset(pgdp, addr);
63         pmdp = pmd_offset(pudp, addr);
64         if ((pte_t *)pmdp == ptep) {
65                 *pgsize = PMD_SIZE;
66                 return CONT_PMDS;
67         }
68         return CONT_PTES;
69 }
71 static inline int num_contig_ptes(unsigned long size, size_t *pgsize)
72 {
73         int contig_ptes = 0;
75         *pgsize = size;
77         switch (size) {
78 #ifdef CONFIG_ARM64_4K_PAGES
79         case PUD_SIZE:
80 #endif
81         case PMD_SIZE:
82                 contig_ptes = 1;
83                 break;
84         case CONT_PMD_SIZE:
85                 *pgsize = PMD_SIZE;
86                 contig_ptes = CONT_PMDS;
87                 break;
88         case CONT_PTE_SIZE:
89                 *pgsize = PAGE_SIZE;
90                 contig_ptes = CONT_PTES;
91                 break;
92         }
94         return contig_ptes;
95 }
97 /*
98  * Changing some bits of contiguous entries requires us to follow a
99  * Break-Before-Make approach, breaking the whole contiguous set
100  * before we can change any entries. See ARM DDI 0487A.k_iss10775,
101  * "Misprogramming of the Contiguous bit", page D4-1762.
102  *
103  * This helper performs the break step.
104  */
105 static pte_t get_clear_flush(struct mm_struct *mm,
106                              unsigned long addr,
107                              pte_t *ptep,
108                              unsigned long pgsize,
109                              unsigned long ncontig)
111         pte_t orig_pte = huge_ptep_get(ptep);
112         bool valid = pte_valid(orig_pte);
113         unsigned long i, saddr = addr;
115         for (i = 0; i < ncontig; i++, addr += pgsize, ptep++) {
116                 pte_t pte = ptep_get_and_clear(mm, addr, ptep);
118                 /*
119                  * If HW_AFDBM is enabled, then the HW could turn on
120                  * the dirty or accessed bit for any page in the set,
121                  * so check them all.
122                  */
123                 if (pte_dirty(pte))
124                         orig_pte = pte_mkdirty(orig_pte);
126                 if (pte_young(pte))
127                         orig_pte = pte_mkyoung(orig_pte);
128         }
130         if (valid) {
131                 struct vm_area_struct vma = TLB_FLUSH_VMA(mm, 0);
132                 flush_tlb_range(&vma, saddr, addr);
133         }
134         return orig_pte;
137 /*
138  * Changing some bits of contiguous entries requires us to follow a
139  * Break-Before-Make approach, breaking the whole contiguous set
140  * before we can change any entries. See ARM DDI 0487A.k_iss10775,
141  * "Misprogramming of the Contiguous bit", page D4-1762.
142  *
143  * This helper performs the break step for use cases where the
144  * original pte is not needed.
145  */
146 static void clear_flush(struct mm_struct *mm,
147                              unsigned long addr,
148                              pte_t *ptep,
149                              unsigned long pgsize,
150                              unsigned long ncontig)
152         struct vm_area_struct vma = TLB_FLUSH_VMA(mm, 0);
153         unsigned long i, saddr = addr;
155         for (i = 0; i < ncontig; i++, addr += pgsize, ptep++)
156                 pte_clear(mm, addr, ptep);
158         flush_tlb_range(&vma, saddr, addr);
161 void set_huge_pte_at(struct mm_struct *mm, unsigned long addr,
162                             pte_t *ptep, pte_t pte)
164         size_t pgsize;
165         int i;
166         int ncontig;
167         unsigned long pfn, dpfn;
168         pgprot_t hugeprot;
170         /*
171          * Code needs to be expanded to handle huge swap and migration
172          * entries. Needed for HUGETLB and MEMORY_FAILURE.
173          */
174         WARN_ON(!pte_present(pte));
176         if (!pte_cont(pte)) {
177                 set_pte_at(mm, addr, ptep, pte);
178                 return;
179         }
181         ncontig = find_num_contig(mm, addr, ptep, &pgsize);
182         pfn = pte_pfn(pte);
183         dpfn = pgsize >> PAGE_SHIFT;
184         hugeprot = pte_pgprot(pte);
186         clear_flush(mm, addr, ptep, pgsize, ncontig);
188         for (i = 0; i < ncontig; i++, ptep++, addr += pgsize, pfn += dpfn)
189                 set_pte_at(mm, addr, ptep, pfn_pte(pfn, hugeprot));
192 void set_huge_swap_pte_at(struct mm_struct *mm, unsigned long addr,
193                           pte_t *ptep, pte_t pte, unsigned long sz)
195         int i, ncontig;
196         size_t pgsize;
198         ncontig = num_contig_ptes(sz, &pgsize);
200         for (i = 0; i < ncontig; i++, ptep++)
201                 set_pte(ptep, pte);
204 pte_t *huge_pte_alloc(struct mm_struct *mm,
205                       unsigned long addr, unsigned long sz)
207         pgd_t *pgdp;
208         pud_t *pudp;
209         pmd_t *pmdp;
210         pte_t *ptep = NULL;
212         pgdp = pgd_offset(mm, addr);
213         pudp = pud_alloc(mm, pgdp, addr);
214         if (!pudp)
215                 return NULL;
217         if (sz == PUD_SIZE) {
218                 ptep = (pte_t *)pudp;
219         } else if (sz == (PAGE_SIZE * CONT_PTES)) {
220                 pmdp = pmd_alloc(mm, pudp, addr);
222                 WARN_ON(addr & (sz - 1));
223                 /*
224                  * Note that if this code were ever ported to the
225                  * 32-bit arm platform then it will cause trouble in
226                  * the case where CONFIG_HIGHPTE is set, since there
227                  * will be no pte_unmap() to correspond with this
228                  * pte_alloc_map().
229                  */
230                 ptep = pte_alloc_map(mm, pmdp, addr);
231         } else if (sz == PMD_SIZE) {
232                 if (IS_ENABLED(CONFIG_ARCH_WANT_HUGE_PMD_SHARE) &&
233                     pud_none(READ_ONCE(*pudp)))
234                         ptep = huge_pmd_share(mm, addr, pudp);
235                 else
236                         ptep = (pte_t *)pmd_alloc(mm, pudp, addr);
237         } else if (sz == (PMD_SIZE * CONT_PMDS)) {
238                 pmdp = pmd_alloc(mm, pudp, addr);
239                 WARN_ON(addr & (sz - 1));
240                 return (pte_t *)pmdp;
241         }
243         return ptep;
246 pte_t *huge_pte_offset(struct mm_struct *mm,
247                        unsigned long addr, unsigned long sz)
249         pgd_t *pgdp;
250         pud_t *pudp, pud;
251         pmd_t *pmdp, pmd;
253         pgdp = pgd_offset(mm, addr);
254         if (!pgd_present(READ_ONCE(*pgdp)))
255                 return NULL;
257         pudp = pud_offset(pgdp, addr);
258         pud = READ_ONCE(*pudp);
259         if (sz != PUD_SIZE && pud_none(pud))
260                 return NULL;
261         /* hugepage or swap? */
262         if (pud_huge(pud) || !pud_present(pud))
263                 return (pte_t *)pudp;
264         /* table; check the next level */
266         if (sz == CONT_PMD_SIZE)
267                 addr &= CONT_PMD_MASK;
269         pmdp = pmd_offset(pudp, addr);
270         pmd = READ_ONCE(*pmdp);
271         if (!(sz == PMD_SIZE || sz == CONT_PMD_SIZE) &&
272             pmd_none(pmd))
273                 return NULL;
274         if (pmd_huge(pmd) || !pmd_present(pmd))
275                 return (pte_t *)pmdp;
277         if (sz == CONT_PTE_SIZE)
278                 return pte_offset_kernel(pmdp, (addr & CONT_PTE_MASK));
280         return NULL;
283 pte_t arch_make_huge_pte(pte_t entry, struct vm_area_struct *vma,
284                          struct page *page, int writable)
286         size_t pagesize = huge_page_size(hstate_vma(vma));
288         if (pagesize == CONT_PTE_SIZE) {
289                 entry = pte_mkcont(entry);
290         } else if (pagesize == CONT_PMD_SIZE) {
291                 entry = pmd_pte(pmd_mkcont(pte_pmd(entry)));
292         } else if (pagesize != PUD_SIZE && pagesize != PMD_SIZE) {
293                 pr_warn("%s: unrecognized huge page size 0x%lx\n",
294                         __func__, pagesize);
295         }
296         return entry;
299 void huge_pte_clear(struct mm_struct *mm, unsigned long addr,
300                     pte_t *ptep, unsigned long sz)
302         int i, ncontig;
303         size_t pgsize;
305         ncontig = num_contig_ptes(sz, &pgsize);
307         for (i = 0; i < ncontig; i++, addr += pgsize, ptep++)
308                 pte_clear(mm, addr, ptep);
311 pte_t huge_ptep_get_and_clear(struct mm_struct *mm,
312                               unsigned long addr, pte_t *ptep)
314         int ncontig;
315         size_t pgsize;
316         pte_t orig_pte = huge_ptep_get(ptep);
318         if (!pte_cont(orig_pte))
319                 return ptep_get_and_clear(mm, addr, ptep);
321         ncontig = find_num_contig(mm, addr, ptep, &pgsize);
323         return get_clear_flush(mm, addr, ptep, pgsize, ncontig);
326 /*
327  * huge_ptep_set_access_flags will update access flags (dirty, accesssed)
328  * and write permission.
329  *
330  * For a contiguous huge pte range we need to check whether or not write
331  * permission has to change only on the first pte in the set. Then for
332  * all the contiguous ptes we need to check whether or not there is a
333  * discrepancy between dirty or young.
334  */
335 static int __cont_access_flags_changed(pte_t *ptep, pte_t pte, int ncontig)
337         int i;
339         if (pte_write(pte) != pte_write(huge_ptep_get(ptep)))
340                 return 1;
342         for (i = 0; i < ncontig; i++) {
343                 pte_t orig_pte = huge_ptep_get(ptep + i);
345                 if (pte_dirty(pte) != pte_dirty(orig_pte))
346                         return 1;
348                 if (pte_young(pte) != pte_young(orig_pte))
349                         return 1;
350         }
352         return 0;
355 int huge_ptep_set_access_flags(struct vm_area_struct *vma,
356                                unsigned long addr, pte_t *ptep,
357                                pte_t pte, int dirty)
359         int ncontig, i;
360         size_t pgsize = 0;
361         unsigned long pfn = pte_pfn(pte), dpfn;
362         pgprot_t hugeprot;
363         pte_t orig_pte;
365         if (!pte_cont(pte))
366                 return ptep_set_access_flags(vma, addr, ptep, pte, dirty);
368         ncontig = find_num_contig(vma->vm_mm, addr, ptep, &pgsize);
369         dpfn = pgsize >> PAGE_SHIFT;
371         if (!__cont_access_flags_changed(ptep, pte, ncontig))
372                 return 0;
374         orig_pte = get_clear_flush(vma->vm_mm, addr, ptep, pgsize, ncontig);
376         /* Make sure we don't lose the dirty or young state */
377         if (pte_dirty(orig_pte))
378                 pte = pte_mkdirty(pte);
380         if (pte_young(orig_pte))
381                 pte = pte_mkyoung(pte);
383         hugeprot = pte_pgprot(pte);
384         for (i = 0; i < ncontig; i++, ptep++, addr += pgsize, pfn += dpfn)
385                 set_pte_at(vma->vm_mm, addr, ptep, pfn_pte(pfn, hugeprot));
387         return 1;
390 void huge_ptep_set_wrprotect(struct mm_struct *mm,
391                              unsigned long addr, pte_t *ptep)
393         unsigned long pfn, dpfn;
394         pgprot_t hugeprot;
395         int ncontig, i;
396         size_t pgsize;
397         pte_t pte;
399         if (!pte_cont(READ_ONCE(*ptep))) {
400                 ptep_set_wrprotect(mm, addr, ptep);
401                 return;
402         }
404         ncontig = find_num_contig(mm, addr, ptep, &pgsize);
405         dpfn = pgsize >> PAGE_SHIFT;
407         pte = get_clear_flush(mm, addr, ptep, pgsize, ncontig);
408         pte = pte_wrprotect(pte);
410         hugeprot = pte_pgprot(pte);
411         pfn = pte_pfn(pte);
413         for (i = 0; i < ncontig; i++, ptep++, addr += pgsize, pfn += dpfn)
414                 set_pte_at(mm, addr, ptep, pfn_pte(pfn, hugeprot));
417 void huge_ptep_clear_flush(struct vm_area_struct *vma,
418                            unsigned long addr, pte_t *ptep)
420         size_t pgsize;
421         int ncontig;
423         if (!pte_cont(READ_ONCE(*ptep))) {
424                 ptep_clear_flush(vma, addr, ptep);
425                 return;
426         }
428         ncontig = find_num_contig(vma->vm_mm, addr, ptep, &pgsize);
429         clear_flush(vma->vm_mm, addr, ptep, pgsize, ncontig);
432 static __init int setup_hugepagesz(char *opt)
434         unsigned long ps = memparse(opt, &opt);
436         switch (ps) {
437 #ifdef CONFIG_ARM64_4K_PAGES
438         case PUD_SIZE:
439 #endif
440         case PMD_SIZE * CONT_PMDS:
441         case PMD_SIZE:
442         case PAGE_SIZE * CONT_PTES:
443                 hugetlb_add_hstate(ilog2(ps) - PAGE_SHIFT);
444                 return 1;
445         }
447         hugetlb_bad_size();
448         pr_err("hugepagesz: Unsupported page size %lu K\n", ps >> 10);
449         return 0;
451 __setup("hugepagesz=", setup_hugepagesz);
453 #ifdef CONFIG_ARM64_64K_PAGES
454 static __init int add_default_hugepagesz(void)
456         if (size_to_hstate(CONT_PTES * PAGE_SIZE) == NULL)
457                 hugetlb_add_hstate(CONT_PTE_SHIFT);
458         return 0;
460 arch_initcall(add_default_hugepagesz);
461 #endif