1 /*
2 * DMA implementation for Hexagon
3 *
4 * Copyright (c) 2010-2012, The Linux Foundation. All rights reserved.
5 *
6 * This program is free software; you can redistribute it and/or modify
7 * it under the terms of the GNU General Public License version 2 and
8 * only version 2 as published by the Free Software Foundation.
9 *
10 * This program is distributed in the hope that it will be useful,
11 * but WITHOUT ANY WARRANTY; without even the implied warranty of
12 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
13 * GNU General Public License for more details.
14 *
15 * You should have received a copy of the GNU General Public License
16 * along with this program; if not, write to the Free Software
17 * Foundation, Inc., 51 Franklin Street, Fifth Floor, Boston, MA
18 * 02110-1301, USA.
19 */
21 #include <linux/dma-mapping.h>
22 #include <linux/dma-direct.h>
23 #include <linux/bootmem.h>
24 #include <linux/genalloc.h>
25 #include <asm/dma-mapping.h>
26 #include <linux/module.h>
27 #include <asm/page.h>
29 #define HEXAGON_MAPPING_ERROR 0
31 const struct dma_map_ops *dma_ops;
32 EXPORT_SYMBOL(dma_ops);
34 static inline void *dma_addr_to_virt(dma_addr_t dma_addr)
35 {
36 return phys_to_virt((unsigned long) dma_addr);
37 }
39 static struct gen_pool *coherent_pool;
42 /* Allocates from a pool of uncached memory that was reserved at boot time */
44 static void *hexagon_dma_alloc_coherent(struct device *dev, size_t size,
45 dma_addr_t *dma_addr, gfp_t flag,
46 unsigned long attrs)
47 {
48 void *ret;
50 /*
51 * Our max_low_pfn should have been backed off by 16MB in
52 * mm/init.c to create DMA coherent space. Use that as the VA
53 * for the pool.
54 */
56 if (coherent_pool == NULL) {
57 coherent_pool = gen_pool_create(PAGE_SHIFT, -1);
59 if (coherent_pool == NULL)
60 panic("Can't create %s() memory pool!", __func__);
61 else
62 gen_pool_add(coherent_pool,
63 (unsigned long)pfn_to_virt(max_low_pfn),
64 hexagon_coherent_pool_size, -1);
65 }
67 ret = (void *) gen_pool_alloc(coherent_pool, size);
69 if (ret) {
70 memset(ret, 0, size);
71 *dma_addr = (dma_addr_t) virt_to_phys(ret);
72 } else
73 *dma_addr = ~0;
75 return ret;
76 }
78 static void hexagon_free_coherent(struct device *dev, size_t size, void *vaddr,
79 dma_addr_t dma_addr, unsigned long attrs)
80 {
81 gen_pool_free(coherent_pool, (unsigned long) vaddr, size);
82 }
84 static int check_addr(const char *name, struct device *hwdev,
85 dma_addr_t bus, size_t size)
86 {
87 if (hwdev && hwdev->dma_mask && !dma_capable(hwdev, bus, size)) {
88 if (*hwdev->dma_mask >= DMA_BIT_MASK(32))
89 printk(KERN_ERR
90 "%s: overflow %Lx+%zu of device mask %Lx\n",
91 name, (long long)bus, size,
92 (long long)*hwdev->dma_mask);
93 return 0;
94 }
95 return 1;
96 }
98 static int hexagon_map_sg(struct device *hwdev, struct scatterlist *sg,
99 int nents, enum dma_data_direction dir,
100 unsigned long attrs)
101 {
102 struct scatterlist *s;
103 int i;
105 WARN_ON(nents == 0 || sg[0].length == 0);
107 for_each_sg(sg, s, nents, i) {
108 s->dma_address = sg_phys(s);
109 if (!check_addr("map_sg", hwdev, s->dma_address, s->length))
110 return 0;
112 s->dma_length = s->length;
114 if (attrs & DMA_ATTR_SKIP_CPU_SYNC)
115 continue;
117 flush_dcache_range(dma_addr_to_virt(s->dma_address),
118 dma_addr_to_virt(s->dma_address + s->length));
119 }
121 return nents;
122 }
124 /*
125 * address is virtual
126 */
127 static inline void dma_sync(void *addr, size_t size,
128 enum dma_data_direction dir)
129 {
130 switch (dir) {
131 case DMA_TO_DEVICE:
132 hexagon_clean_dcache_range((unsigned long) addr,
133 (unsigned long) addr + size);
134 break;
135 case DMA_FROM_DEVICE:
136 hexagon_inv_dcache_range((unsigned long) addr,
137 (unsigned long) addr + size);
138 break;
139 case DMA_BIDIRECTIONAL:
140 flush_dcache_range((unsigned long) addr,
141 (unsigned long) addr + size);
142 break;
143 default:
144 BUG();
145 }
146 }
148 /**
149 * hexagon_map_page() - maps an address for device DMA
150 * @dev: pointer to DMA device
151 * @page: pointer to page struct of DMA memory
152 * @offset: offset within page
153 * @size: size of memory to map
154 * @dir: transfer direction
155 * @attrs: pointer to DMA attrs (not used)
156 *
157 * Called to map a memory address to a DMA address prior
158 * to accesses to/from device.
159 *
160 * We don't particularly have many hoops to jump through
161 * so far. Straight translation between phys and virtual.
162 *
163 * DMA is not cache coherent so sync is necessary; this
164 * seems to be a convenient place to do it.
165 *
166 */
167 static dma_addr_t hexagon_map_page(struct device *dev, struct page *page,
168 unsigned long offset, size_t size,
169 enum dma_data_direction dir,
170 unsigned long attrs)
171 {
172 dma_addr_t bus = page_to_phys(page) + offset;
173 WARN_ON(size == 0);
175 if (!check_addr("map_single", dev, bus, size))
176 return HEXAGON_MAPPING_ERROR;
178 if (!(attrs & DMA_ATTR_SKIP_CPU_SYNC))
179 dma_sync(dma_addr_to_virt(bus), size, dir);
181 return bus;
182 }
184 static void hexagon_sync_single_for_cpu(struct device *dev,
185 dma_addr_t dma_handle, size_t size,
186 enum dma_data_direction dir)
187 {
188 dma_sync(dma_addr_to_virt(dma_handle), size, dir);
189 }
191 static void hexagon_sync_single_for_device(struct device *dev,
192 dma_addr_t dma_handle, size_t size,
193 enum dma_data_direction dir)
194 {
195 dma_sync(dma_addr_to_virt(dma_handle), size, dir);
196 }
198 static int hexagon_mapping_error(struct device *dev, dma_addr_t dma_addr)
199 {
200 return dma_addr == HEXAGON_MAPPING_ERROR;
201 }
203 const struct dma_map_ops hexagon_dma_ops = {
204 .alloc = hexagon_dma_alloc_coherent,
205 .free = hexagon_free_coherent,
206 .map_sg = hexagon_map_sg,
207 .map_page = hexagon_map_page,
208 .sync_single_for_cpu = hexagon_sync_single_for_cpu,
209 .sync_single_for_device = hexagon_sync_single_for_device,
210 .mapping_error = hexagon_mapping_error,
211 };
213 void __init hexagon_dma_init(void)
214 {
215 if (dma_ops)
216 return;
218 dma_ops = &hexagon_dma_ops;
219 }