]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/rpmsg.git/blob - crypto/fips.c
Revert "HACK: ARM: dts: dra7-ipu-common: Revert to CMA pools for IPU early boots"
[rpmsg/rpmsg.git] / crypto / fips.c
1 /*
2  * FIPS 200 support.
3  *
4  * Copyright (c) 2008 Neil Horman <nhorman@tuxdriver.com>
5  *
6  * This program is free software; you can redistribute it and/or modify it
7  * under the terms of the GNU General Public License as published by the Free
8  * Software Foundation; either version 2 of the License, or (at your option)
9  * any later version.
10  *
11  */
13 #include <linux/export.h>
14 #include <linux/fips.h>
15 #include <linux/init.h>
16 #include <linux/module.h>
17 #include <linux/kernel.h>
18 #include <linux/sysctl.h>
20 int fips_enabled;
21 EXPORT_SYMBOL_GPL(fips_enabled);
23 /* Process kernel command-line parameter at boot time. fips=0 or fips=1 */
24 static int fips_enable(char *str)
25 {
26         fips_enabled = !!simple_strtol(str, NULL, 0);
27         printk(KERN_INFO "fips mode: %s\n",
28                 fips_enabled ? "enabled" : "disabled");
29         return 1;
30 }
32 __setup("fips=", fips_enable);
34 static struct ctl_table crypto_sysctl_table[] = {
35         {
36                 .procname       = "fips_enabled",
37                 .data           = &fips_enabled,
38                 .maxlen         = sizeof(int),
39                 .mode           = 0444,
40                 .proc_handler   = proc_dointvec
41         },
42         {}
43 };
45 static struct ctl_table crypto_dir_table[] = {
46         {
47                 .procname       = "crypto",
48                 .mode           = 0555,
49                 .child          = crypto_sysctl_table
50         },
51         {}
52 };
54 static struct ctl_table_header *crypto_sysctls;
56 static void crypto_proc_fips_init(void)
57 {
58         crypto_sysctls = register_sysctl_table(crypto_dir_table);
59 }
61 static void crypto_proc_fips_exit(void)
62 {
63         unregister_sysctl_table(crypto_sysctls);
64 }
66 static int __init fips_init(void)
67 {
68         crypto_proc_fips_init();
69         return 0;
70 }
72 static void __exit fips_exit(void)
73 {
74         crypto_proc_fips_exit();
75 }
77 module_init(fips_init);
78 module_exit(fips_exit);