1 // SPDX-License-Identifier: GPL-2.0
2 /*
3 * main.c - Multi purpose firmware loading support
4 *
5 * Copyright (c) 2003 Manuel Estrada Sainz
6 *
7 * Please see Documentation/firmware_class/ for more information.
8 *
9 */
11 #define pr_fmt(fmt) KBUILD_MODNAME ": " fmt
13 #include <linux/capability.h>
14 #include <linux/device.h>
15 #include <linux/module.h>
16 #include <linux/init.h>
17 #include <linux/timer.h>
18 #include <linux/vmalloc.h>
19 #include <linux/interrupt.h>
20 #include <linux/bitops.h>
21 #include <linux/mutex.h>
22 #include <linux/workqueue.h>
23 #include <linux/highmem.h>
24 #include <linux/firmware.h>
25 #include <linux/slab.h>
26 #include <linux/sched.h>
27 #include <linux/file.h>
28 #include <linux/list.h>
29 #include <linux/fs.h>
30 #include <linux/async.h>
31 #include <linux/pm.h>
32 #include <linux/suspend.h>
33 #include <linux/syscore_ops.h>
34 #include <linux/reboot.h>
35 #include <linux/security.h>
37 #include <generated/utsrelease.h>
39 #include "../base.h"
40 #include "firmware.h"
41 #include "fallback.h"
43 MODULE_AUTHOR("Manuel Estrada Sainz");
44 MODULE_DESCRIPTION("Multi purpose firmware loading support");
45 MODULE_LICENSE("GPL");
47 struct firmware_cache {
48 /* firmware_buf instance will be added into the below list */
49 spinlock_t lock;
50 struct list_head head;
51 int state;
53 #ifdef CONFIG_PM_SLEEP
54 /*
55 * Names of firmware images which have been cached successfully
56 * will be added into the below list so that device uncache
57 * helper can trace which firmware images have been cached
58 * before.
59 */
60 spinlock_t name_lock;
61 struct list_head fw_names;
63 struct delayed_work work;
65 struct notifier_block pm_notify;
66 #endif
67 };
69 struct fw_cache_entry {
70 struct list_head list;
71 const char *name;
72 };
74 struct fw_name_devm {
75 unsigned long magic;
76 const char *name;
77 };
79 static inline struct fw_priv *to_fw_priv(struct kref *ref)
80 {
81 return container_of(ref, struct fw_priv, ref);
82 }
84 #define FW_LOADER_NO_CACHE 0
85 #define FW_LOADER_START_CACHE 1
87 /* fw_lock could be moved to 'struct fw_sysfs' but since it is just
88 * guarding for corner cases a global lock should be OK */
89 DEFINE_MUTEX(fw_lock);
91 static struct firmware_cache fw_cache;
93 /* Builtin firmware support */
95 #ifdef CONFIG_FW_LOADER
97 extern struct builtin_fw __start_builtin_fw[];
98 extern struct builtin_fw __end_builtin_fw[];
100 static void fw_copy_to_prealloc_buf(struct firmware *fw,
101 void *buf, size_t size)
102 {
103 if (!buf || size < fw->size)
104 return;
105 memcpy(buf, fw->data, fw->size);
106 }
108 static bool fw_get_builtin_firmware(struct firmware *fw, const char *name,
109 void *buf, size_t size)
110 {
111 struct builtin_fw *b_fw;
113 for (b_fw = __start_builtin_fw; b_fw != __end_builtin_fw; b_fw++) {
114 if (strcmp(name, b_fw->name) == 0) {
115 fw->size = b_fw->size;
116 fw->data = b_fw->data;
117 fw_copy_to_prealloc_buf(fw, buf, size);
119 return true;
120 }
121 }
123 return false;
124 }
126 static bool fw_is_builtin_firmware(const struct firmware *fw)
127 {
128 struct builtin_fw *b_fw;
130 for (b_fw = __start_builtin_fw; b_fw != __end_builtin_fw; b_fw++)
131 if (fw->data == b_fw->data)
132 return true;
134 return false;
135 }
137 #else /* Module case - no builtin firmware support */
139 static inline bool fw_get_builtin_firmware(struct firmware *fw,
140 const char *name, void *buf,
141 size_t size)
142 {
143 return false;
144 }
146 static inline bool fw_is_builtin_firmware(const struct firmware *fw)
147 {
148 return false;
149 }
150 #endif
152 static void fw_state_init(struct fw_priv *fw_priv)
153 {
154 struct fw_state *fw_st = &fw_priv->fw_st;
156 init_completion(&fw_st->completion);
157 fw_st->status = FW_STATUS_UNKNOWN;
158 }
160 static inline int fw_state_wait(struct fw_priv *fw_priv)
161 {
162 return __fw_state_wait_common(fw_priv, MAX_SCHEDULE_TIMEOUT);
163 }
165 static int fw_cache_piggyback_on_request(const char *name);
167 static struct fw_priv *__allocate_fw_priv(const char *fw_name,
168 struct firmware_cache *fwc,
169 void *dbuf, size_t size)
170 {
171 struct fw_priv *fw_priv;
173 fw_priv = kzalloc(sizeof(*fw_priv), GFP_ATOMIC);
174 if (!fw_priv)
175 return NULL;
177 fw_priv->fw_name = kstrdup_const(fw_name, GFP_ATOMIC);
178 if (!fw_priv->fw_name) {
179 kfree(fw_priv);
180 return NULL;
181 }
183 kref_init(&fw_priv->ref);
184 fw_priv->fwc = fwc;
185 fw_priv->data = dbuf;
186 fw_priv->allocated_size = size;
187 fw_state_init(fw_priv);
188 #ifdef CONFIG_FW_LOADER_USER_HELPER
189 INIT_LIST_HEAD(&fw_priv->pending_list);
190 #endif
192 pr_debug("%s: fw-%s fw_priv=%p\n", __func__, fw_name, fw_priv);
194 return fw_priv;
195 }
197 static struct fw_priv *__lookup_fw_priv(const char *fw_name)
198 {
199 struct fw_priv *tmp;
200 struct firmware_cache *fwc = &fw_cache;
202 list_for_each_entry(tmp, &fwc->head, list)
203 if (!strcmp(tmp->fw_name, fw_name))
204 return tmp;
205 return NULL;
206 }
208 /* Returns 1 for batching firmware requests with the same name */
209 static int alloc_lookup_fw_priv(const char *fw_name,
210 struct firmware_cache *fwc,
211 struct fw_priv **fw_priv, void *dbuf,
212 size_t size, enum fw_opt opt_flags)
213 {
214 struct fw_priv *tmp;
216 spin_lock(&fwc->lock);
217 if (!(opt_flags & FW_OPT_NOCACHE)) {
218 tmp = __lookup_fw_priv(fw_name);
219 if (tmp) {
220 kref_get(&tmp->ref);
221 spin_unlock(&fwc->lock);
222 *fw_priv = tmp;
223 pr_debug("batched request - sharing the same struct fw_priv and lookup for multiple requests\n");
224 return 1;
225 }
226 }
228 tmp = __allocate_fw_priv(fw_name, fwc, dbuf, size);
229 if (tmp) {
230 INIT_LIST_HEAD(&tmp->list);
231 if (!(opt_flags & FW_OPT_NOCACHE))
232 list_add(&tmp->list, &fwc->head);
233 }
234 spin_unlock(&fwc->lock);
236 *fw_priv = tmp;
238 return tmp ? 0 : -ENOMEM;
239 }
241 static void __free_fw_priv(struct kref *ref)
242 __releases(&fwc->lock)
243 {
244 struct fw_priv *fw_priv = to_fw_priv(ref);
245 struct firmware_cache *fwc = fw_priv->fwc;
247 pr_debug("%s: fw-%s fw_priv=%p data=%p size=%u\n",
248 __func__, fw_priv->fw_name, fw_priv, fw_priv->data,
249 (unsigned int)fw_priv->size);
251 list_del(&fw_priv->list);
252 spin_unlock(&fwc->lock);
254 #ifdef CONFIG_FW_LOADER_USER_HELPER
255 if (fw_priv->is_paged_buf) {
256 int i;
257 vunmap(fw_priv->data);
258 for (i = 0; i < fw_priv->nr_pages; i++)
259 __free_page(fw_priv->pages[i]);
260 vfree(fw_priv->pages);
261 } else
262 #endif
263 if (!fw_priv->allocated_size)
264 vfree(fw_priv->data);
265 kfree_const(fw_priv->fw_name);
266 kfree(fw_priv);
267 }
269 static void free_fw_priv(struct fw_priv *fw_priv)
270 {
271 struct firmware_cache *fwc = fw_priv->fwc;
272 spin_lock(&fwc->lock);
273 if (!kref_put(&fw_priv->ref, __free_fw_priv))
274 spin_unlock(&fwc->lock);
275 }
277 /* direct firmware loading support */
278 static char fw_path_para[256];
279 static const char * const fw_path[] = {
280 fw_path_para,
281 "/lib/firmware/updates/" UTS_RELEASE,
282 "/lib/firmware/updates",
283 "/lib/firmware/" UTS_RELEASE,
284 "/lib/firmware"
285 };
287 /*
288 * Typical usage is that passing 'firmware_class.path=$CUSTOMIZED_PATH'
289 * from kernel command line because firmware_class is generally built in
290 * kernel instead of module.
291 */
292 module_param_string(path, fw_path_para, sizeof(fw_path_para), 0644);
293 MODULE_PARM_DESC(path, "customized firmware image search path with a higher priority than default path");
295 static int
296 fw_get_filesystem_firmware(struct device *device, struct fw_priv *fw_priv)
297 {
298 loff_t size;
299 int i, len;
300 int rc = -ENOENT;
301 char *path;
302 enum kernel_read_file_id id = READING_FIRMWARE;
303 size_t msize = INT_MAX;
305 /* Already populated data member means we're loading into a buffer */
306 if (fw_priv->data) {
307 id = READING_FIRMWARE_PREALLOC_BUFFER;
308 msize = fw_priv->allocated_size;
309 }
311 path = __getname();
312 if (!path)
313 return -ENOMEM;
315 for (i = 0; i < ARRAY_SIZE(fw_path); i++) {
316 /* skip the unset customized path */
317 if (!fw_path[i][0])
318 continue;
320 len = snprintf(path, PATH_MAX, "%s/%s",
321 fw_path[i], fw_priv->fw_name);
322 if (len >= PATH_MAX) {
323 rc = -ENAMETOOLONG;
324 break;
325 }
327 fw_priv->size = 0;
328 rc = kernel_read_file_from_path(path, &fw_priv->data, &size,
329 msize, id);
330 if (rc) {
331 if (rc == -ENOENT)
332 dev_dbg(device, "loading %s failed with error %d\n",
333 path, rc);
334 else
335 dev_warn(device, "loading %s failed with error %d\n",
336 path, rc);
337 continue;
338 }
339 dev_dbg(device, "direct-loading %s\n", fw_priv->fw_name);
340 fw_priv->size = size;
341 fw_state_done(fw_priv);
342 break;
343 }
344 __putname(path);
346 return rc;
347 }
349 /* firmware holds the ownership of pages */
350 static void firmware_free_data(const struct firmware *fw)
351 {
352 /* Loaded directly? */
353 if (!fw->priv) {
354 vfree(fw->data);
355 return;
356 }
357 free_fw_priv(fw->priv);
358 }
360 /* store the pages buffer info firmware from buf */
361 static void fw_set_page_data(struct fw_priv *fw_priv, struct firmware *fw)
362 {
363 fw->priv = fw_priv;
364 #ifdef CONFIG_FW_LOADER_USER_HELPER
365 fw->pages = fw_priv->pages;
366 #endif
367 fw->size = fw_priv->size;
368 fw->data = fw_priv->data;
370 pr_debug("%s: fw-%s fw_priv=%p data=%p size=%u\n",
371 __func__, fw_priv->fw_name, fw_priv, fw_priv->data,
372 (unsigned int)fw_priv->size);
373 }
375 #ifdef CONFIG_PM_SLEEP
376 static void fw_name_devm_release(struct device *dev, void *res)
377 {
378 struct fw_name_devm *fwn = res;
380 if (fwn->magic == (unsigned long)&fw_cache)
381 pr_debug("%s: fw_name-%s devm-%p released\n",
382 __func__, fwn->name, res);
383 kfree_const(fwn->name);
384 }
386 static int fw_devm_match(struct device *dev, void *res,
387 void *match_data)
388 {
389 struct fw_name_devm *fwn = res;
391 return (fwn->magic == (unsigned long)&fw_cache) &&
392 !strcmp(fwn->name, match_data);
393 }
395 static struct fw_name_devm *fw_find_devm_name(struct device *dev,
396 const char *name)
397 {
398 struct fw_name_devm *fwn;
400 fwn = devres_find(dev, fw_name_devm_release,
401 fw_devm_match, (void *)name);
402 return fwn;
403 }
405 static bool fw_cache_is_setup(struct device *dev, const char *name)
406 {
407 struct fw_name_devm *fwn;
409 fwn = fw_find_devm_name(dev, name);
410 if (fwn)
411 return true;
413 return false;
414 }
416 /* add firmware name into devres list */
417 static int fw_add_devm_name(struct device *dev, const char *name)
418 {
419 struct fw_name_devm *fwn;
421 if (fw_cache_is_setup(dev, name))
422 return 0;
424 fwn = devres_alloc(fw_name_devm_release, sizeof(struct fw_name_devm),
425 GFP_KERNEL);
426 if (!fwn)
427 return -ENOMEM;
428 fwn->name = kstrdup_const(name, GFP_KERNEL);
429 if (!fwn->name) {
430 devres_free(fwn);
431 return -ENOMEM;
432 }
434 fwn->magic = (unsigned long)&fw_cache;
435 devres_add(dev, fwn);
437 return 0;
438 }
439 #else
440 static bool fw_cache_is_setup(struct device *dev, const char *name)
441 {
442 return false;
443 }
445 static int fw_add_devm_name(struct device *dev, const char *name)
446 {
447 return 0;
448 }
449 #endif
451 int assign_fw(struct firmware *fw, struct device *device,
452 enum fw_opt opt_flags)
453 {
454 struct fw_priv *fw_priv = fw->priv;
455 int ret;
457 mutex_lock(&fw_lock);
458 if (!fw_priv->size || fw_state_is_aborted(fw_priv)) {
459 mutex_unlock(&fw_lock);
460 return -ENOENT;
461 }
463 /*
464 * add firmware name into devres list so that we can auto cache
465 * and uncache firmware for device.
466 *
467 * device may has been deleted already, but the problem
468 * should be fixed in devres or driver core.
469 */
470 /* don't cache firmware handled without uevent */
471 if (device && (opt_flags & FW_OPT_UEVENT) &&
472 !(opt_flags & FW_OPT_NOCACHE)) {
473 ret = fw_add_devm_name(device, fw_priv->fw_name);
474 if (ret) {
475 mutex_unlock(&fw_lock);
476 return ret;
477 }
478 }
480 /*
481 * After caching firmware image is started, let it piggyback
482 * on request firmware.
483 */
484 if (!(opt_flags & FW_OPT_NOCACHE) &&
485 fw_priv->fwc->state == FW_LOADER_START_CACHE) {
486 if (fw_cache_piggyback_on_request(fw_priv->fw_name))
487 kref_get(&fw_priv->ref);
488 }
490 /* pass the pages buffer to driver at the last minute */
491 fw_set_page_data(fw_priv, fw);
492 mutex_unlock(&fw_lock);
493 return 0;
494 }
496 /* prepare firmware and firmware_buf structs;
497 * return 0 if a firmware is already assigned, 1 if need to load one,
498 * or a negative error code
499 */
500 static int
501 _request_firmware_prepare(struct firmware **firmware_p, const char *name,
502 struct device *device, void *dbuf, size_t size,
503 enum fw_opt opt_flags)
504 {
505 struct firmware *firmware;
506 struct fw_priv *fw_priv;
507 int ret;
509 *firmware_p = firmware = kzalloc(sizeof(*firmware), GFP_KERNEL);
510 if (!firmware) {
511 dev_err(device, "%s: kmalloc(struct firmware) failed\n",
512 __func__);
513 return -ENOMEM;
514 }
516 if (fw_get_builtin_firmware(firmware, name, dbuf, size)) {
517 dev_dbg(device, "using built-in %s\n", name);
518 return 0; /* assigned */
519 }
521 ret = alloc_lookup_fw_priv(name, &fw_cache, &fw_priv, dbuf, size,
522 opt_flags);
524 /*
525 * bind with 'priv' now to avoid warning in failure path
526 * of requesting firmware.
527 */
528 firmware->priv = fw_priv;
530 if (ret > 0) {
531 ret = fw_state_wait(fw_priv);
532 if (!ret) {
533 fw_set_page_data(fw_priv, firmware);
534 return 0; /* assigned */
535 }
536 }
538 if (ret < 0)
539 return ret;
540 return 1; /* need to load */
541 }
543 /*
544 * Batched requests need only one wake, we need to do this step last due to the
545 * fallback mechanism. The buf is protected with kref_get(), and it won't be
546 * released until the last user calls release_firmware().
547 *
548 * Failed batched requests are possible as well, in such cases we just share
549 * the struct fw_priv and won't release it until all requests are woken
550 * and have gone through this same path.
551 */
552 static void fw_abort_batch_reqs(struct firmware *fw)
553 {
554 struct fw_priv *fw_priv;
556 /* Loaded directly? */
557 if (!fw || !fw->priv)
558 return;
560 fw_priv = fw->priv;
561 if (!fw_state_is_aborted(fw_priv))
562 fw_state_aborted(fw_priv);
563 }
565 /* called from request_firmware() and request_firmware_work_func() */
566 static int
567 _request_firmware(const struct firmware **firmware_p, const char *name,
568 struct device *device, void *buf, size_t size,
569 enum fw_opt opt_flags)
570 {
571 struct firmware *fw = NULL;
572 int ret;
574 if (!firmware_p)
575 return -EINVAL;
577 if (!name || name[0] == '\0') {
578 ret = -EINVAL;
579 goto out;
580 }
582 ret = _request_firmware_prepare(&fw, name, device, buf, size,
583 opt_flags);
584 if (ret <= 0) /* error or already assigned */
585 goto out;
587 ret = fw_get_filesystem_firmware(device, fw->priv);
588 if (ret) {
589 if (!(opt_flags & FW_OPT_NO_WARN))
590 dev_warn(device,
591 "Direct firmware load for %s failed with error %d\n",
592 name, ret);
593 ret = firmware_fallback_sysfs(fw, name, device, opt_flags, ret);
594 } else
595 ret = assign_fw(fw, device, opt_flags);
597 out:
598 if (ret < 0) {
599 fw_abort_batch_reqs(fw);
600 release_firmware(fw);
601 fw = NULL;
602 }
604 *firmware_p = fw;
605 return ret;
606 }
608 /**
609 * request_firmware() - send firmware request and wait for it
610 * @firmware_p: pointer to firmware image
611 * @name: name of firmware file
612 * @device: device for which firmware is being loaded
613 *
614 * @firmware_p will be used to return a firmware image by the name
615 * of @name for device @device.
616 *
617 * Should be called from user context where sleeping is allowed.
618 *
619 * @name will be used as $FIRMWARE in the uevent environment and
620 * should be distinctive enough not to be confused with any other
621 * firmware image for this or any other device.
622 *
623 * Caller must hold the reference count of @device.
624 *
625 * The function can be called safely inside device's suspend and
626 * resume callback.
627 **/
628 int
629 request_firmware(const struct firmware **firmware_p, const char *name,
630 struct device *device)
631 {
632 int ret;
634 /* Need to pin this module until return */
635 __module_get(THIS_MODULE);
636 ret = _request_firmware(firmware_p, name, device, NULL, 0,
637 FW_OPT_UEVENT);
638 module_put(THIS_MODULE);
639 return ret;
640 }
641 EXPORT_SYMBOL(request_firmware);
643 /**
644 * firmware_request_nowarn() - request for an optional fw module
645 * @firmware: pointer to firmware image
646 * @name: name of firmware file
647 * @device: device for which firmware is being loaded
648 *
649 * This function is similar in behaviour to request_firmware(), except
650 * it doesn't produce warning messages when the file is not found.
651 * The sysfs fallback mechanism is enabled if direct filesystem lookup fails,
652 * however, however failures to find the firmware file with it are still
653 * suppressed. It is therefore up to the driver to check for the return value
654 * of this call and to decide when to inform the users of errors.
655 **/
656 int firmware_request_nowarn(const struct firmware **firmware, const char *name,
657 struct device *device)
658 {
659 int ret;
661 /* Need to pin this module until return */
662 __module_get(THIS_MODULE);
663 ret = _request_firmware(firmware, name, device, NULL, 0,
664 FW_OPT_UEVENT | FW_OPT_NO_WARN);
665 module_put(THIS_MODULE);
666 return ret;
667 }
668 EXPORT_SYMBOL_GPL(firmware_request_nowarn);
670 /**
671 * request_firmware_direct() - load firmware directly without usermode helper
672 * @firmware_p: pointer to firmware image
673 * @name: name of firmware file
674 * @device: device for which firmware is being loaded
675 *
676 * This function works pretty much like request_firmware(), but this doesn't
677 * fall back to usermode helper even if the firmware couldn't be loaded
678 * directly from fs. Hence it's useful for loading optional firmwares, which
679 * aren't always present, without extra long timeouts of udev.
680 **/
681 int request_firmware_direct(const struct firmware **firmware_p,
682 const char *name, struct device *device)
683 {
684 int ret;
686 __module_get(THIS_MODULE);
687 ret = _request_firmware(firmware_p, name, device, NULL, 0,
688 FW_OPT_UEVENT | FW_OPT_NO_WARN |
689 FW_OPT_NOFALLBACK);
690 module_put(THIS_MODULE);
691 return ret;
692 }
693 EXPORT_SYMBOL_GPL(request_firmware_direct);
695 /**
696 * firmware_request_cache() - cache firmware for suspend so resume can use it
697 * @name: name of firmware file
698 * @device: device for which firmware should be cached for
699 *
700 * There are some devices with an optimization that enables the device to not
701 * require loading firmware on system reboot. This optimization may still
702 * require the firmware present on resume from suspend. This routine can be
703 * used to ensure the firmware is present on resume from suspend in these
704 * situations. This helper is not compatible with drivers which use
705 * request_firmware_into_buf() or request_firmware_nowait() with no uevent set.
706 **/
707 int firmware_request_cache(struct device *device, const char *name)
708 {
709 int ret;
711 mutex_lock(&fw_lock);
712 ret = fw_add_devm_name(device, name);
713 mutex_unlock(&fw_lock);
715 return ret;
716 }
717 EXPORT_SYMBOL_GPL(firmware_request_cache);
719 /**
720 * request_firmware_into_buf() - load firmware into a previously allocated buffer
721 * @firmware_p: pointer to firmware image
722 * @name: name of firmware file
723 * @device: device for which firmware is being loaded and DMA region allocated
724 * @buf: address of buffer to load firmware into
725 * @size: size of buffer
726 *
727 * This function works pretty much like request_firmware(), but it doesn't
728 * allocate a buffer to hold the firmware data. Instead, the firmware
729 * is loaded directly into the buffer pointed to by @buf and the @firmware_p
730 * data member is pointed at @buf.
731 *
732 * This function doesn't cache firmware either.
733 */
734 int
735 request_firmware_into_buf(const struct firmware **firmware_p, const char *name,
736 struct device *device, void *buf, size_t size)
737 {
738 int ret;
740 if (fw_cache_is_setup(device, name))
741 return -EOPNOTSUPP;
743 __module_get(THIS_MODULE);
744 ret = _request_firmware(firmware_p, name, device, buf, size,
745 FW_OPT_UEVENT | FW_OPT_NOCACHE);
746 module_put(THIS_MODULE);
747 return ret;
748 }
749 EXPORT_SYMBOL(request_firmware_into_buf);
751 /**
752 * release_firmware() - release the resource associated with a firmware image
753 * @fw: firmware resource to release
754 **/
755 void release_firmware(const struct firmware *fw)
756 {
757 if (fw) {
758 if (!fw_is_builtin_firmware(fw))
759 firmware_free_data(fw);
760 kfree(fw);
761 }
762 }
763 EXPORT_SYMBOL(release_firmware);
765 /* Async support */
766 struct firmware_work {
767 struct work_struct work;
768 struct module *module;
769 const char *name;
770 struct device *device;
771 void *context;
772 void (*cont)(const struct firmware *fw, void *context);
773 enum fw_opt opt_flags;
774 };
776 static void request_firmware_work_func(struct work_struct *work)
777 {
778 struct firmware_work *fw_work;
779 const struct firmware *fw;
781 fw_work = container_of(work, struct firmware_work, work);
783 _request_firmware(&fw, fw_work->name, fw_work->device, NULL, 0,
784 fw_work->opt_flags);
785 fw_work->cont(fw, fw_work->context);
786 put_device(fw_work->device); /* taken in request_firmware_nowait() */
788 module_put(fw_work->module);
789 kfree_const(fw_work->name);
790 kfree(fw_work);
791 }
793 /**
794 * request_firmware_nowait() - asynchronous version of request_firmware
795 * @module: module requesting the firmware
796 * @uevent: sends uevent to copy the firmware image if this flag
797 * is non-zero else the firmware copy must be done manually.
798 * @name: name of firmware file
799 * @device: device for which firmware is being loaded
800 * @gfp: allocation flags
801 * @context: will be passed over to @cont, and
802 * @fw may be %NULL if firmware request fails.
803 * @cont: function will be called asynchronously when the firmware
804 * request is over.
805 *
806 * Caller must hold the reference count of @device.
807 *
808 * Asynchronous variant of request_firmware() for user contexts:
809 * - sleep for as small periods as possible since it may
810 * increase kernel boot time of built-in device drivers
811 * requesting firmware in their ->probe() methods, if
812 * @gfp is GFP_KERNEL.
813 *
814 * - can't sleep at all if @gfp is GFP_ATOMIC.
815 **/
816 int
817 request_firmware_nowait(
818 struct module *module, bool uevent,
819 const char *name, struct device *device, gfp_t gfp, void *context,
820 void (*cont)(const struct firmware *fw, void *context))
821 {
822 struct firmware_work *fw_work;
824 fw_work = kzalloc(sizeof(struct firmware_work), gfp);
825 if (!fw_work)
826 return -ENOMEM;
828 fw_work->module = module;
829 fw_work->name = kstrdup_const(name, gfp);
830 if (!fw_work->name) {
831 kfree(fw_work);
832 return -ENOMEM;
833 }
834 fw_work->device = device;
835 fw_work->context = context;
836 fw_work->cont = cont;
837 fw_work->opt_flags = FW_OPT_NOWAIT |
838 (uevent ? FW_OPT_UEVENT : FW_OPT_USERHELPER);
840 if (!uevent && fw_cache_is_setup(device, name)) {
841 kfree_const(fw_work->name);
842 kfree(fw_work);
843 return -EOPNOTSUPP;
844 }
846 if (!try_module_get(module)) {
847 kfree_const(fw_work->name);
848 kfree(fw_work);
849 return -EFAULT;
850 }
852 get_device(fw_work->device);
853 INIT_WORK(&fw_work->work, request_firmware_work_func);
854 schedule_work(&fw_work->work);
855 return 0;
856 }
857 EXPORT_SYMBOL(request_firmware_nowait);
859 #ifdef CONFIG_PM_SLEEP
860 static ASYNC_DOMAIN_EXCLUSIVE(fw_cache_domain);
862 /**
863 * cache_firmware() - cache one firmware image in kernel memory space
864 * @fw_name: the firmware image name
865 *
866 * Cache firmware in kernel memory so that drivers can use it when
867 * system isn't ready for them to request firmware image from userspace.
868 * Once it returns successfully, driver can use request_firmware or its
869 * nowait version to get the cached firmware without any interacting
870 * with userspace
871 *
872 * Return 0 if the firmware image has been cached successfully
873 * Return !0 otherwise
874 *
875 */
876 static int cache_firmware(const char *fw_name)
877 {
878 int ret;
879 const struct firmware *fw;
881 pr_debug("%s: %s\n", __func__, fw_name);
883 ret = request_firmware(&fw, fw_name, NULL);
884 if (!ret)
885 kfree(fw);
887 pr_debug("%s: %s ret=%d\n", __func__, fw_name, ret);
889 return ret;
890 }
892 static struct fw_priv *lookup_fw_priv(const char *fw_name)
893 {
894 struct fw_priv *tmp;
895 struct firmware_cache *fwc = &fw_cache;
897 spin_lock(&fwc->lock);
898 tmp = __lookup_fw_priv(fw_name);
899 spin_unlock(&fwc->lock);
901 return tmp;
902 }
904 /**
905 * uncache_firmware() - remove one cached firmware image
906 * @fw_name: the firmware image name
907 *
908 * Uncache one firmware image which has been cached successfully
909 * before.
910 *
911 * Return 0 if the firmware cache has been removed successfully
912 * Return !0 otherwise
913 *
914 */
915 static int uncache_firmware(const char *fw_name)
916 {
917 struct fw_priv *fw_priv;
918 struct firmware fw;
920 pr_debug("%s: %s\n", __func__, fw_name);
922 if (fw_get_builtin_firmware(&fw, fw_name, NULL, 0))
923 return 0;
925 fw_priv = lookup_fw_priv(fw_name);
926 if (fw_priv) {
927 free_fw_priv(fw_priv);
928 return 0;
929 }
931 return -EINVAL;
932 }
934 static struct fw_cache_entry *alloc_fw_cache_entry(const char *name)
935 {
936 struct fw_cache_entry *fce;
938 fce = kzalloc(sizeof(*fce), GFP_ATOMIC);
939 if (!fce)
940 goto exit;
942 fce->name = kstrdup_const(name, GFP_ATOMIC);
943 if (!fce->name) {
944 kfree(fce);
945 fce = NULL;
946 goto exit;
947 }
948 exit:
949 return fce;
950 }
952 static int __fw_entry_found(const char *name)
953 {
954 struct firmware_cache *fwc = &fw_cache;
955 struct fw_cache_entry *fce;
957 list_for_each_entry(fce, &fwc->fw_names, list) {
958 if (!strcmp(fce->name, name))
959 return 1;
960 }
961 return 0;
962 }
964 static int fw_cache_piggyback_on_request(const char *name)
965 {
966 struct firmware_cache *fwc = &fw_cache;
967 struct fw_cache_entry *fce;
968 int ret = 0;
970 spin_lock(&fwc->name_lock);
971 if (__fw_entry_found(name))
972 goto found;
974 fce = alloc_fw_cache_entry(name);
975 if (fce) {
976 ret = 1;
977 list_add(&fce->list, &fwc->fw_names);
978 pr_debug("%s: fw: %s\n", __func__, name);
979 }
980 found:
981 spin_unlock(&fwc->name_lock);
982 return ret;
983 }
985 static void free_fw_cache_entry(struct fw_cache_entry *fce)
986 {
987 kfree_const(fce->name);
988 kfree(fce);
989 }
991 static void __async_dev_cache_fw_image(void *fw_entry,
992 async_cookie_t cookie)
993 {
994 struct fw_cache_entry *fce = fw_entry;
995 struct firmware_cache *fwc = &fw_cache;
996 int ret;
998 ret = cache_firmware(fce->name);
999 if (ret) {
1000 spin_lock(&fwc->name_lock);
1001 list_del(&fce->list);
1002 spin_unlock(&fwc->name_lock);
1004 free_fw_cache_entry(fce);
1005 }
1006 }
1008 /* called with dev->devres_lock held */
1009 static void dev_create_fw_entry(struct device *dev, void *res,
1010 void *data)
1011 {
1012 struct fw_name_devm *fwn = res;
1013 const char *fw_name = fwn->name;
1014 struct list_head *head = data;
1015 struct fw_cache_entry *fce;
1017 fce = alloc_fw_cache_entry(fw_name);
1018 if (fce)
1019 list_add(&fce->list, head);
1020 }
1022 static int devm_name_match(struct device *dev, void *res,
1023 void *match_data)
1024 {
1025 struct fw_name_devm *fwn = res;
1026 return (fwn->magic == (unsigned long)match_data);
1027 }
1029 static void dev_cache_fw_image(struct device *dev, void *data)
1030 {
1031 LIST_HEAD(todo);
1032 struct fw_cache_entry *fce;
1033 struct fw_cache_entry *fce_next;
1034 struct firmware_cache *fwc = &fw_cache;
1036 devres_for_each_res(dev, fw_name_devm_release,
1037 devm_name_match, &fw_cache,
1038 dev_create_fw_entry, &todo);
1040 list_for_each_entry_safe(fce, fce_next, &todo, list) {
1041 list_del(&fce->list);
1043 spin_lock(&fwc->name_lock);
1044 /* only one cache entry for one firmware */
1045 if (!__fw_entry_found(fce->name)) {
1046 list_add(&fce->list, &fwc->fw_names);
1047 } else {
1048 free_fw_cache_entry(fce);
1049 fce = NULL;
1050 }
1051 spin_unlock(&fwc->name_lock);
1053 if (fce)
1054 async_schedule_domain(__async_dev_cache_fw_image,
1055 (void *)fce,
1056 &fw_cache_domain);
1057 }
1058 }
1060 static void __device_uncache_fw_images(void)
1061 {
1062 struct firmware_cache *fwc = &fw_cache;
1063 struct fw_cache_entry *fce;
1065 spin_lock(&fwc->name_lock);
1066 while (!list_empty(&fwc->fw_names)) {
1067 fce = list_entry(fwc->fw_names.next,
1068 struct fw_cache_entry, list);
1069 list_del(&fce->list);
1070 spin_unlock(&fwc->name_lock);
1072 uncache_firmware(fce->name);
1073 free_fw_cache_entry(fce);
1075 spin_lock(&fwc->name_lock);
1076 }
1077 spin_unlock(&fwc->name_lock);
1078 }
1080 /**
1081 * device_cache_fw_images() - cache devices' firmware
1082 *
1083 * If one device called request_firmware or its nowait version
1084 * successfully before, the firmware names are recored into the
1085 * device's devres link list, so device_cache_fw_images can call
1086 * cache_firmware() to cache these firmwares for the device,
1087 * then the device driver can load its firmwares easily at
1088 * time when system is not ready to complete loading firmware.
1089 */
1090 static void device_cache_fw_images(void)
1091 {
1092 struct firmware_cache *fwc = &fw_cache;
1093 DEFINE_WAIT(wait);
1095 pr_debug("%s\n", __func__);
1097 /* cancel uncache work */
1098 cancel_delayed_work_sync(&fwc->work);
1100 fw_fallback_set_cache_timeout();
1102 mutex_lock(&fw_lock);
1103 fwc->state = FW_LOADER_START_CACHE;
1104 dpm_for_each_dev(NULL, dev_cache_fw_image);
1105 mutex_unlock(&fw_lock);
1107 /* wait for completion of caching firmware for all devices */
1108 async_synchronize_full_domain(&fw_cache_domain);
1110 fw_fallback_set_default_timeout();
1111 }
1113 /**
1114 * device_uncache_fw_images() - uncache devices' firmware
1115 *
1116 * uncache all firmwares which have been cached successfully
1117 * by device_uncache_fw_images earlier
1118 */
1119 static void device_uncache_fw_images(void)
1120 {
1121 pr_debug("%s\n", __func__);
1122 __device_uncache_fw_images();
1123 }
1125 static void device_uncache_fw_images_work(struct work_struct *work)
1126 {
1127 device_uncache_fw_images();
1128 }
1130 /**
1131 * device_uncache_fw_images_delay() - uncache devices firmwares
1132 * @delay: number of milliseconds to delay uncache device firmwares
1133 *
1134 * uncache all devices's firmwares which has been cached successfully
1135 * by device_cache_fw_images after @delay milliseconds.
1136 */
1137 static void device_uncache_fw_images_delay(unsigned long delay)
1138 {
1139 queue_delayed_work(system_power_efficient_wq, &fw_cache.work,
1140 msecs_to_jiffies(delay));
1141 }
1143 static int fw_pm_notify(struct notifier_block *notify_block,
1144 unsigned long mode, void *unused)
1145 {
1146 switch (mode) {
1147 case PM_HIBERNATION_PREPARE:
1148 case PM_SUSPEND_PREPARE:
1149 case PM_RESTORE_PREPARE:
1150 /*
1151 * kill pending fallback requests with a custom fallback
1152 * to avoid stalling suspend.
1153 */
1154 kill_pending_fw_fallback_reqs(true);
1155 device_cache_fw_images();
1156 break;
1158 case PM_POST_SUSPEND:
1159 case PM_POST_HIBERNATION:
1160 case PM_POST_RESTORE:
1161 /*
1162 * In case that system sleep failed and syscore_suspend is
1163 * not called.
1164 */
1165 mutex_lock(&fw_lock);
1166 fw_cache.state = FW_LOADER_NO_CACHE;
1167 mutex_unlock(&fw_lock);
1169 device_uncache_fw_images_delay(10 * MSEC_PER_SEC);
1170 break;
1171 }
1173 return 0;
1174 }
1176 /* stop caching firmware once syscore_suspend is reached */
1177 static int fw_suspend(void)
1178 {
1179 fw_cache.state = FW_LOADER_NO_CACHE;
1180 return 0;
1181 }
1183 static struct syscore_ops fw_syscore_ops = {
1184 .suspend = fw_suspend,
1185 };
1187 static int __init register_fw_pm_ops(void)
1188 {
1189 int ret;
1191 spin_lock_init(&fw_cache.name_lock);
1192 INIT_LIST_HEAD(&fw_cache.fw_names);
1194 INIT_DELAYED_WORK(&fw_cache.work,
1195 device_uncache_fw_images_work);
1197 fw_cache.pm_notify.notifier_call = fw_pm_notify;
1198 ret = register_pm_notifier(&fw_cache.pm_notify);
1199 if (ret)
1200 return ret;
1202 register_syscore_ops(&fw_syscore_ops);
1204 return ret;
1205 }
1207 static inline void unregister_fw_pm_ops(void)
1208 {
1209 unregister_syscore_ops(&fw_syscore_ops);
1210 unregister_pm_notifier(&fw_cache.pm_notify);
1211 }
1212 #else
1213 static int fw_cache_piggyback_on_request(const char *name)
1214 {
1215 return 0;
1216 }
1217 static inline int register_fw_pm_ops(void)
1218 {
1219 return 0;
1220 }
1221 static inline void unregister_fw_pm_ops(void)
1222 {
1223 }
1224 #endif
1226 static void __init fw_cache_init(void)
1227 {
1228 spin_lock_init(&fw_cache.lock);
1229 INIT_LIST_HEAD(&fw_cache.head);
1230 fw_cache.state = FW_LOADER_NO_CACHE;
1231 }
1233 static int fw_shutdown_notify(struct notifier_block *unused1,
1234 unsigned long unused2, void *unused3)
1235 {
1236 /*
1237 * Kill all pending fallback requests to avoid both stalling shutdown,
1238 * and avoid a deadlock with the usermode_lock.
1239 */
1240 kill_pending_fw_fallback_reqs(false);
1242 return NOTIFY_DONE;
1243 }
1245 static struct notifier_block fw_shutdown_nb = {
1246 .notifier_call = fw_shutdown_notify,
1247 };
1249 static int __init firmware_class_init(void)
1250 {
1251 int ret;
1253 /* No need to unfold these on exit */
1254 fw_cache_init();
1256 ret = register_fw_pm_ops();
1257 if (ret)
1258 return ret;
1260 ret = register_reboot_notifier(&fw_shutdown_nb);
1261 if (ret)
1262 goto out;
1264 return register_sysfs_loader();
1266 out:
1267 unregister_fw_pm_ops();
1268 return ret;
1269 }
1271 static void __exit firmware_class_exit(void)
1272 {
1273 unregister_fw_pm_ops();
1274 unregister_reboot_notifier(&fw_shutdown_nb);
1275 unregister_sysfs_loader();
1276 }
1278 fs_initcall(firmware_class_init);
1279 module_exit(firmware_class_exit);