]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/rpmsg.git/blob - drivers/bluetooth/btmtkuart.c
Merge tag 'devicetree-fixes-for-4.19-3' of git://git.kernel.org/pub/scm/linux/kernel...
[rpmsg/rpmsg.git] / drivers / bluetooth / btmtkuart.c
1 // SPDX-License-Identifier: GPL-2.0
2 // Copyright (c) 2018 MediaTek Inc.
4 /*
5  * Bluetooth support for MediaTek serial devices
6  *
7  * Author: Sean Wang <sean.wang@mediatek.com>
8  *
9  */
11 #include <asm/unaligned.h>
12 #include <linux/atomic.h>
13 #include <linux/clk.h>
14 #include <linux/firmware.h>
15 #include <linux/kernel.h>
16 #include <linux/module.h>
17 #include <linux/of.h>
18 #include <linux/pm_runtime.h>
19 #include <linux/serdev.h>
20 #include <linux/skbuff.h>
22 #include <net/bluetooth/bluetooth.h>
23 #include <net/bluetooth/hci_core.h>
25 #include "h4_recv.h"
27 #define VERSION "0.1"
29 #define FIRMWARE_MT7622         "mediatek/mt7622pr2h.bin"
31 #define MTK_STP_TLR_SIZE        2
33 #define BTMTKUART_TX_STATE_ACTIVE       1
34 #define BTMTKUART_TX_STATE_WAKEUP       2
35 #define BTMTKUART_TX_WAIT_VND_EVT       3
37 enum {
38         MTK_WMT_PATCH_DWNLD = 0x1,
39         MTK_WMT_FUNC_CTRL = 0x6,
40         MTK_WMT_RST = 0x7
41 };
43 struct mtk_stp_hdr {
44         u8      prefix;
45         __be16  dlen;
46         u8      cs;
47 } __packed;
49 struct mtk_wmt_hdr {
50         u8      dir;
51         u8      op;
52         __le16  dlen;
53         u8      flag;
54 } __packed;
56 struct mtk_hci_wmt_cmd {
57         struct mtk_wmt_hdr hdr;
58         u8 data[256];
59 } __packed;
61 struct btmtkuart_dev {
62         struct hci_dev *hdev;
63         struct serdev_device *serdev;
64         struct clk *clk;
66         struct work_struct tx_work;
67         unsigned long tx_state;
68         struct sk_buff_head txq;
70         struct sk_buff *rx_skb;
72         u8      stp_pad[6];
73         u8      stp_cursor;
74         u16     stp_dlen;
75 };
77 static int mtk_hci_wmt_sync(struct hci_dev *hdev, u8 op, u8 flag, u16 plen,
78                             const void *param)
79 {
80         struct btmtkuart_dev *bdev = hci_get_drvdata(hdev);
81         struct mtk_hci_wmt_cmd wc;
82         struct mtk_wmt_hdr *hdr;
83         u32 hlen;
84         int err;
86         hlen = sizeof(*hdr) + plen;
87         if (hlen > 255)
88                 return -EINVAL;
90         hdr = (struct mtk_wmt_hdr *)&wc;
91         hdr->dir = 1;
92         hdr->op = op;
93         hdr->dlen = cpu_to_le16(plen + 1);
94         hdr->flag = flag;
95         memcpy(wc.data, param, plen);
97         set_bit(BTMTKUART_TX_WAIT_VND_EVT, &bdev->tx_state);
99         err = __hci_cmd_send(hdev, 0xfc6f, hlen, &wc);
100         if (err < 0) {
101                 clear_bit(BTMTKUART_TX_WAIT_VND_EVT, &bdev->tx_state);
102                 return err;
103         }
105         /* The vendor specific WMT commands are all answered by a vendor
106          * specific event and will not have the Command Status or Command
107          * Complete as with usual HCI command flow control.
108          *
109          * After sending the command, wait for BTMTKUART_TX_WAIT_VND_EVT
110          * state to be cleared. The driver speicfic event receive routine
111          * will clear that state and with that indicate completion of the
112          * WMT command.
113          */
114         err = wait_on_bit_timeout(&bdev->tx_state, BTMTKUART_TX_WAIT_VND_EVT,
115                                   TASK_INTERRUPTIBLE, HCI_INIT_TIMEOUT);
116         if (err == -EINTR) {
117                 bt_dev_err(hdev, "Execution of wmt command interrupted");
118                 return err;
119         }
121         if (err) {
122                 bt_dev_err(hdev, "Execution of wmt command timed out");
123                 return -ETIMEDOUT;
124         }
126         return 0;
129 static int mtk_setup_fw(struct hci_dev *hdev)
131         const struct firmware *fw;
132         const u8 *fw_ptr;
133         size_t fw_size;
134         int err, dlen;
135         u8 flag;
137         err = request_firmware(&fw, FIRMWARE_MT7622, &hdev->dev);
138         if (err < 0) {
139                 bt_dev_err(hdev, "Failed to load firmware file (%d)", err);
140                 return err;
141         }
143         fw_ptr = fw->data;
144         fw_size = fw->size;
146         /* The size of patch header is 30 bytes, should be skip */
147         if (fw_size < 30) {
148                 err = -EINVAL;
149                 goto free_fw;
150         }
152         fw_size -= 30;
153         fw_ptr += 30;
154         flag = 1;
156         while (fw_size > 0) {
157                 dlen = min_t(int, 250, fw_size);
159                 /* Tell device the position in sequence */
160                 if (fw_size - dlen <= 0)
161                         flag = 3;
162                 else if (fw_size < fw->size - 30)
163                         flag = 2;
165                 err = mtk_hci_wmt_sync(hdev, MTK_WMT_PATCH_DWNLD, flag, dlen,
166                                        fw_ptr);
167                 if (err < 0) {
168                         bt_dev_err(hdev, "Failed to send wmt patch dwnld (%d)",
169                                    err);
170                         break;
171                 }
173                 fw_size -= dlen;
174                 fw_ptr += dlen;
175         }
177 free_fw:
178         release_firmware(fw);
179         return err;
182 static int btmtkuart_recv_event(struct hci_dev *hdev, struct sk_buff *skb)
184         struct btmtkuart_dev *bdev = hci_get_drvdata(hdev);
185         struct hci_event_hdr *hdr = (void *)skb->data;
186         int err;
188         /* Fix up the vendor event id with 0xff for vendor specific instead
189          * of 0xe4 so that event send via monitoring socket can be parsed
190          * properly.
191          */
192         if (hdr->evt == 0xe4)
193                 hdr->evt = HCI_EV_VENDOR;
195         err = hci_recv_frame(hdev, skb);
197         if (hdr->evt == HCI_EV_VENDOR) {
198                 if (test_and_clear_bit(BTMTKUART_TX_WAIT_VND_EVT,
199                                        &bdev->tx_state)) {
200                         /* Barrier to sync with other CPUs */
201                         smp_mb__after_atomic();
202                         wake_up_bit(&bdev->tx_state, BTMTKUART_TX_WAIT_VND_EVT);
203                 }
204         }
206         return err;
209 static const struct h4_recv_pkt mtk_recv_pkts[] = {
210         { H4_RECV_ACL,      .recv = hci_recv_frame },
211         { H4_RECV_SCO,      .recv = hci_recv_frame },
212         { H4_RECV_EVENT,    .recv = btmtkuart_recv_event },
213 };
215 static void btmtkuart_tx_work(struct work_struct *work)
217         struct btmtkuart_dev *bdev = container_of(work, struct btmtkuart_dev,
218                                                    tx_work);
219         struct serdev_device *serdev = bdev->serdev;
220         struct hci_dev *hdev = bdev->hdev;
222         while (1) {
223                 clear_bit(BTMTKUART_TX_STATE_WAKEUP, &bdev->tx_state);
225                 while (1) {
226                         struct sk_buff *skb = skb_dequeue(&bdev->txq);
227                         int len;
229                         if (!skb)
230                                 break;
232                         len = serdev_device_write_buf(serdev, skb->data,
233                                                       skb->len);
234                         hdev->stat.byte_tx += len;
236                         skb_pull(skb, len);
237                         if (skb->len > 0) {
238                                 skb_queue_head(&bdev->txq, skb);
239                                 break;
240                         }
242                         switch (hci_skb_pkt_type(skb)) {
243                         case HCI_COMMAND_PKT:
244                                 hdev->stat.cmd_tx++;
245                                 break;
246                         case HCI_ACLDATA_PKT:
247                                 hdev->stat.acl_tx++;
248                                 break;
249                         case HCI_SCODATA_PKT:
250                                 hdev->stat.sco_tx++;
251                                 break;
252                         }
254                         kfree_skb(skb);
255                 }
257                 if (!test_bit(BTMTKUART_TX_STATE_WAKEUP, &bdev->tx_state))
258                         break;
259         }
261         clear_bit(BTMTKUART_TX_STATE_ACTIVE, &bdev->tx_state);
264 static void btmtkuart_tx_wakeup(struct btmtkuart_dev *bdev)
266         if (test_and_set_bit(BTMTKUART_TX_STATE_ACTIVE, &bdev->tx_state))
267                 set_bit(BTMTKUART_TX_STATE_WAKEUP, &bdev->tx_state);
269         schedule_work(&bdev->tx_work);
272 static const unsigned char *
273 mtk_stp_split(struct btmtkuart_dev *bdev, const unsigned char *data, int count,
274               int *sz_h4)
276         struct mtk_stp_hdr *shdr;
278         /* The cursor is reset when all the data of STP is consumed out */
279         if (!bdev->stp_dlen && bdev->stp_cursor >= 6)
280                 bdev->stp_cursor = 0;
282         /* Filling pad until all STP info is obtained */
283         while (bdev->stp_cursor < 6 && count > 0) {
284                 bdev->stp_pad[bdev->stp_cursor] = *data;
285                 bdev->stp_cursor++;
286                 data++;
287                 count--;
288         }
290         /* Retrieve STP info and have a sanity check */
291         if (!bdev->stp_dlen && bdev->stp_cursor >= 6) {
292                 shdr = (struct mtk_stp_hdr *)&bdev->stp_pad[2];
293                 bdev->stp_dlen = be16_to_cpu(shdr->dlen) & 0x0fff;
295                 /* Resync STP when unexpected data is being read */
296                 if (shdr->prefix != 0x80 || bdev->stp_dlen > 2048) {
297                         bt_dev_err(bdev->hdev, "stp format unexpect (%d, %d)",
298                                    shdr->prefix, bdev->stp_dlen);
299                         bdev->stp_cursor = 2;
300                         bdev->stp_dlen = 0;
301                 }
302         }
304         /* Directly quit when there's no data found for H4 can process */
305         if (count <= 0)
306                 return NULL;
308         /* Tranlate to how much the size of data H4 can handle so far */
309         *sz_h4 = min_t(int, count, bdev->stp_dlen);
311         /* Update the remaining size of STP packet */
312         bdev->stp_dlen -= *sz_h4;
314         /* Data points to STP payload which can be handled by H4 */
315         return data;
318 static int btmtkuart_recv(struct hci_dev *hdev, const u8 *data, size_t count)
320         struct btmtkuart_dev *bdev = hci_get_drvdata(hdev);
321         const unsigned char *p_left = data, *p_h4;
322         int sz_left = count, sz_h4, adv;
323         int err;
325         while (sz_left > 0) {
326                 /*  The serial data received from MT7622 BT controller is
327                  *  at all time padded around with the STP header and tailer.
328                  *
329                  *  A full STP packet is looking like
330                  *   -----------------------------------
331                  *  | STP header  |  H:4   | STP tailer |
332                  *   -----------------------------------
333                  *  but it doesn't guarantee to contain a full H:4 packet which
334                  *  means that it's possible for multiple STP packets forms a
335                  *  full H:4 packet that means extra STP header + length doesn't
336                  *  indicate a full H:4 frame, things can fragment. Whose length
337                  *  recorded in STP header just shows up the most length the
338                  *  H:4 engine can handle currently.
339                  */
341                 p_h4 = mtk_stp_split(bdev, p_left, sz_left, &sz_h4);
342                 if (!p_h4)
343                         break;
345                 adv = p_h4 - p_left;
346                 sz_left -= adv;
347                 p_left += adv;
349                 bdev->rx_skb = h4_recv_buf(bdev->hdev, bdev->rx_skb, p_h4,
350                                            sz_h4, mtk_recv_pkts,
351                                            ARRAY_SIZE(mtk_recv_pkts));
352                 if (IS_ERR(bdev->rx_skb)) {
353                         err = PTR_ERR(bdev->rx_skb);
354                         bt_dev_err(bdev->hdev,
355                                    "Frame reassembly failed (%d)", err);
356                         bdev->rx_skb = NULL;
357                         return err;
358                 }
360                 sz_left -= sz_h4;
361                 p_left += sz_h4;
362         }
364         return 0;
367 static int btmtkuart_receive_buf(struct serdev_device *serdev, const u8 *data,
368                                  size_t count)
370         struct btmtkuart_dev *bdev = serdev_device_get_drvdata(serdev);
371         int err;
373         err = btmtkuart_recv(bdev->hdev, data, count);
374         if (err < 0)
375                 return err;
377         bdev->hdev->stat.byte_rx += count;
379         return count;
382 static void btmtkuart_write_wakeup(struct serdev_device *serdev)
384         struct btmtkuart_dev *bdev = serdev_device_get_drvdata(serdev);
386         btmtkuart_tx_wakeup(bdev);
389 static const struct serdev_device_ops btmtkuart_client_ops = {
390         .receive_buf = btmtkuart_receive_buf,
391         .write_wakeup = btmtkuart_write_wakeup,
392 };
394 static int btmtkuart_open(struct hci_dev *hdev)
396         struct btmtkuart_dev *bdev = hci_get_drvdata(hdev);
397         struct device *dev;
398         int err;
400         err = serdev_device_open(bdev->serdev);
401         if (err) {
402                 bt_dev_err(hdev, "Unable to open UART device %s",
403                            dev_name(&bdev->serdev->dev));
404                 goto err_open;
405         }
407         bdev->stp_cursor = 2;
408         bdev->stp_dlen = 0;
410         dev = &bdev->serdev->dev;
412         /* Enable the power domain and clock the device requires */
413         pm_runtime_enable(dev);
414         err = pm_runtime_get_sync(dev);
415         if (err < 0) {
416                 pm_runtime_put_noidle(dev);
417                 goto err_disable_rpm;
418         }
420         err = clk_prepare_enable(bdev->clk);
421         if (err < 0)
422                 goto err_put_rpm;
424         return 0;
426 err_put_rpm:
427         pm_runtime_put_sync(dev);
428 err_disable_rpm:
429         pm_runtime_disable(dev);
430 err_open:
431         return err;
434 static int btmtkuart_close(struct hci_dev *hdev)
436         struct btmtkuart_dev *bdev = hci_get_drvdata(hdev);
437         struct device *dev = &bdev->serdev->dev;
439         /* Shutdown the clock and power domain the device requires */
440         clk_disable_unprepare(bdev->clk);
441         pm_runtime_put_sync(dev);
442         pm_runtime_disable(dev);
444         serdev_device_close(bdev->serdev);
446         return 0;
449 static int btmtkuart_flush(struct hci_dev *hdev)
451         struct btmtkuart_dev *bdev = hci_get_drvdata(hdev);
453         /* Flush any pending characters */
454         serdev_device_write_flush(bdev->serdev);
455         skb_queue_purge(&bdev->txq);
457         cancel_work_sync(&bdev->tx_work);
459         kfree_skb(bdev->rx_skb);
460         bdev->rx_skb = NULL;
462         bdev->stp_cursor = 2;
463         bdev->stp_dlen = 0;
465         return 0;
468 static int btmtkuart_setup(struct hci_dev *hdev)
470         u8 param = 0x1;
471         int err = 0;
473         /* Setup a firmware which the device definitely requires */
474         err = mtk_setup_fw(hdev);
475         if (err < 0)
476                 return err;
478         /* Activate function the firmware providing to */
479         err = mtk_hci_wmt_sync(hdev, MTK_WMT_RST, 0x4, 0, 0);
480         if (err < 0) {
481                 bt_dev_err(hdev, "Failed to send wmt rst (%d)", err);
482                 return err;
483         }
485         /* Enable Bluetooth protocol */
486         err = mtk_hci_wmt_sync(hdev, MTK_WMT_FUNC_CTRL, 0x0, sizeof(param),
487                                &param);
488         if (err < 0) {
489                 bt_dev_err(hdev, "Failed to send wmt func ctrl (%d)", err);
490                 return err;
491         }
493         return 0;
496 static int btmtkuart_shutdown(struct hci_dev *hdev)
498         u8 param = 0x0;
499         int err;
501         /* Disable the device */
502         err = mtk_hci_wmt_sync(hdev, MTK_WMT_FUNC_CTRL, 0x0, sizeof(param),
503                                &param);
504         if (err < 0) {
505                 bt_dev_err(hdev, "Failed to send wmt func ctrl (%d)", err);
506                 return err;
507         }
509         return 0;
512 static int btmtkuart_send_frame(struct hci_dev *hdev, struct sk_buff *skb)
514         struct btmtkuart_dev *bdev = hci_get_drvdata(hdev);
515         struct mtk_stp_hdr *shdr;
516         int err, dlen, type = 0;
518         /* Prepend skb with frame type */
519         memcpy(skb_push(skb, 1), &hci_skb_pkt_type(skb), 1);
521         /* Make sure that there is enough rooms for STP header and trailer */
522         if (unlikely(skb_headroom(skb) < sizeof(*shdr)) ||
523             (skb_tailroom(skb) < MTK_STP_TLR_SIZE)) {
524                 err = pskb_expand_head(skb, sizeof(*shdr), MTK_STP_TLR_SIZE,
525                                        GFP_ATOMIC);
526                 if (err < 0)
527                         return err;
528         }
530         /* Add the STP header */
531         dlen = skb->len;
532         shdr = skb_push(skb, sizeof(*shdr));
533         shdr->prefix = 0x80;
534         shdr->dlen = cpu_to_be16((dlen & 0x0fff) | (type << 12));
535         shdr->cs = 0;           /* MT7622 doesn't care about checksum value */
537         /* Add the STP trailer */
538         skb_put_zero(skb, MTK_STP_TLR_SIZE);
540         skb_queue_tail(&bdev->txq, skb);
542         btmtkuart_tx_wakeup(bdev);
543         return 0;
546 static int btmtkuart_probe(struct serdev_device *serdev)
548         struct btmtkuart_dev *bdev;
549         struct hci_dev *hdev;
551         bdev = devm_kzalloc(&serdev->dev, sizeof(*bdev), GFP_KERNEL);
552         if (!bdev)
553                 return -ENOMEM;
555         bdev->clk = devm_clk_get(&serdev->dev, "ref");
556         if (IS_ERR(bdev->clk))
557                 return PTR_ERR(bdev->clk);
559         bdev->serdev = serdev;
560         serdev_device_set_drvdata(serdev, bdev);
562         serdev_device_set_client_ops(serdev, &btmtkuart_client_ops);
564         INIT_WORK(&bdev->tx_work, btmtkuart_tx_work);
565         skb_queue_head_init(&bdev->txq);
567         /* Initialize and register HCI device */
568         hdev = hci_alloc_dev();
569         if (!hdev) {
570                 dev_err(&serdev->dev, "Can't allocate HCI device\n");
571                 return -ENOMEM;
572         }
574         bdev->hdev = hdev;
576         hdev->bus = HCI_UART;
577         hci_set_drvdata(hdev, bdev);
579         hdev->open     = btmtkuart_open;
580         hdev->close    = btmtkuart_close;
581         hdev->flush    = btmtkuart_flush;
582         hdev->setup    = btmtkuart_setup;
583         hdev->shutdown = btmtkuart_shutdown;
584         hdev->send     = btmtkuart_send_frame;
585         SET_HCIDEV_DEV(hdev, &serdev->dev);
587         hdev->manufacturer = 70;
588         set_bit(HCI_QUIRK_NON_PERSISTENT_SETUP, &hdev->quirks);
590         if (hci_register_dev(hdev) < 0) {
591                 dev_err(&serdev->dev, "Can't register HCI device\n");
592                 hci_free_dev(hdev);
593                 return -ENODEV;
594         }
596         return 0;
599 static void btmtkuart_remove(struct serdev_device *serdev)
601         struct btmtkuart_dev *bdev = serdev_device_get_drvdata(serdev);
602         struct hci_dev *hdev = bdev->hdev;
604         hci_unregister_dev(hdev);
605         hci_free_dev(hdev);
608 #ifdef CONFIG_OF
609 static const struct of_device_id mtk_of_match_table[] = {
610         { .compatible = "mediatek,mt7622-bluetooth"},
611         { }
612 };
613 MODULE_DEVICE_TABLE(of, mtk_of_match_table);
614 #endif
616 static struct serdev_device_driver btmtkuart_driver = {
617         .probe = btmtkuart_probe,
618         .remove = btmtkuart_remove,
619         .driver = {
620                 .name = "btmtkuart",
621                 .of_match_table = of_match_ptr(mtk_of_match_table),
622         },
623 };
625 module_serdev_device_driver(btmtkuart_driver);
627 MODULE_AUTHOR("Sean Wang <sean.wang@mediatek.com>");
628 MODULE_DESCRIPTION("MediaTek Bluetooth Serial driver ver " VERSION);
629 MODULE_VERSION(VERSION);
630 MODULE_LICENSE("GPL");
631 MODULE_FIRMWARE(FIRMWARE_MT7622);