1 // SPDX-License-Identifier: GPL-2.0
2 /*
3 * Copyright (c) 2015-2018, Intel Corporation.
4 */
6 #define pr_fmt(fmt) "kcs-bmc: " fmt
8 #include <linux/errno.h>
9 #include <linux/io.h>
10 #include <linux/ipmi_bmc.h>
11 #include <linux/module.h>
12 #include <linux/platform_device.h>
13 #include <linux/poll.h>
14 #include <linux/sched.h>
15 #include <linux/slab.h>
17 #include "kcs_bmc.h"
19 #define DEVICE_NAME "ipmi-kcs"
21 #define KCS_MSG_BUFSIZ 1000
23 #define KCS_ZERO_DATA 0
26 /* IPMI 2.0 - Table 9-1, KCS Interface Status Register Bits */
27 #define KCS_STATUS_STATE(state) (state << 6)
28 #define KCS_STATUS_STATE_MASK GENMASK(7, 6)
29 #define KCS_STATUS_CMD_DAT BIT(3)
30 #define KCS_STATUS_SMS_ATN BIT(2)
31 #define KCS_STATUS_IBF BIT(1)
32 #define KCS_STATUS_OBF BIT(0)
34 /* IPMI 2.0 - Table 9-2, KCS Interface State Bits */
35 enum kcs_states {
36 IDLE_STATE = 0,
37 READ_STATE = 1,
38 WRITE_STATE = 2,
39 ERROR_STATE = 3,
40 };
42 /* IPMI 2.0 - Table 9-3, KCS Interface Control Codes */
43 #define KCS_CMD_GET_STATUS_ABORT 0x60
44 #define KCS_CMD_WRITE_START 0x61
45 #define KCS_CMD_WRITE_END 0x62
46 #define KCS_CMD_READ_BYTE 0x68
48 static inline u8 read_data(struct kcs_bmc *kcs_bmc)
49 {
50 return kcs_bmc->io_inputb(kcs_bmc, kcs_bmc->ioreg.idr);
51 }
53 static inline void write_data(struct kcs_bmc *kcs_bmc, u8 data)
54 {
55 kcs_bmc->io_outputb(kcs_bmc, kcs_bmc->ioreg.odr, data);
56 }
58 static inline u8 read_status(struct kcs_bmc *kcs_bmc)
59 {
60 return kcs_bmc->io_inputb(kcs_bmc, kcs_bmc->ioreg.str);
61 }
63 static inline void write_status(struct kcs_bmc *kcs_bmc, u8 data)
64 {
65 kcs_bmc->io_outputb(kcs_bmc, kcs_bmc->ioreg.str, data);
66 }
68 static void update_status_bits(struct kcs_bmc *kcs_bmc, u8 mask, u8 val)
69 {
70 u8 tmp = read_status(kcs_bmc);
72 tmp &= ~mask;
73 tmp |= val & mask;
75 write_status(kcs_bmc, tmp);
76 }
78 static inline void set_state(struct kcs_bmc *kcs_bmc, u8 state)
79 {
80 update_status_bits(kcs_bmc, KCS_STATUS_STATE_MASK,
81 KCS_STATUS_STATE(state));
82 }
84 static void kcs_force_abort(struct kcs_bmc *kcs_bmc)
85 {
86 set_state(kcs_bmc, ERROR_STATE);
87 read_data(kcs_bmc);
88 write_data(kcs_bmc, KCS_ZERO_DATA);
90 kcs_bmc->phase = KCS_PHASE_ERROR;
91 kcs_bmc->data_in_avail = false;
92 kcs_bmc->data_in_idx = 0;
93 }
95 static void kcs_bmc_handle_data(struct kcs_bmc *kcs_bmc)
96 {
97 u8 data;
99 switch (kcs_bmc->phase) {
100 case KCS_PHASE_WRITE_START:
101 kcs_bmc->phase = KCS_PHASE_WRITE_DATA;
102 /* fall through */
104 case KCS_PHASE_WRITE_DATA:
105 if (kcs_bmc->data_in_idx < KCS_MSG_BUFSIZ) {
106 set_state(kcs_bmc, WRITE_STATE);
107 write_data(kcs_bmc, KCS_ZERO_DATA);
108 kcs_bmc->data_in[kcs_bmc->data_in_idx++] =
109 read_data(kcs_bmc);
110 } else {
111 kcs_force_abort(kcs_bmc);
112 kcs_bmc->error = KCS_LENGTH_ERROR;
113 }
114 break;
116 case KCS_PHASE_WRITE_END_CMD:
117 if (kcs_bmc->data_in_idx < KCS_MSG_BUFSIZ) {
118 set_state(kcs_bmc, READ_STATE);
119 kcs_bmc->data_in[kcs_bmc->data_in_idx++] =
120 read_data(kcs_bmc);
121 kcs_bmc->phase = KCS_PHASE_WRITE_DONE;
122 kcs_bmc->data_in_avail = true;
123 wake_up_interruptible(&kcs_bmc->queue);
124 } else {
125 kcs_force_abort(kcs_bmc);
126 kcs_bmc->error = KCS_LENGTH_ERROR;
127 }
128 break;
130 case KCS_PHASE_READ:
131 if (kcs_bmc->data_out_idx == kcs_bmc->data_out_len)
132 set_state(kcs_bmc, IDLE_STATE);
134 data = read_data(kcs_bmc);
135 if (data != KCS_CMD_READ_BYTE) {
136 set_state(kcs_bmc, ERROR_STATE);
137 write_data(kcs_bmc, KCS_ZERO_DATA);
138 break;
139 }
141 if (kcs_bmc->data_out_idx == kcs_bmc->data_out_len) {
142 write_data(kcs_bmc, KCS_ZERO_DATA);
143 kcs_bmc->phase = KCS_PHASE_IDLE;
144 break;
145 }
147 write_data(kcs_bmc,
148 kcs_bmc->data_out[kcs_bmc->data_out_idx++]);
149 break;
151 case KCS_PHASE_ABORT_ERROR1:
152 set_state(kcs_bmc, READ_STATE);
153 read_data(kcs_bmc);
154 write_data(kcs_bmc, kcs_bmc->error);
155 kcs_bmc->phase = KCS_PHASE_ABORT_ERROR2;
156 break;
158 case KCS_PHASE_ABORT_ERROR2:
159 set_state(kcs_bmc, IDLE_STATE);
160 read_data(kcs_bmc);
161 write_data(kcs_bmc, KCS_ZERO_DATA);
162 kcs_bmc->phase = KCS_PHASE_IDLE;
163 break;
165 default:
166 kcs_force_abort(kcs_bmc);
167 break;
168 }
169 }
171 static void kcs_bmc_handle_cmd(struct kcs_bmc *kcs_bmc)
172 {
173 u8 cmd;
175 set_state(kcs_bmc, WRITE_STATE);
176 write_data(kcs_bmc, KCS_ZERO_DATA);
178 cmd = read_data(kcs_bmc);
179 switch (cmd) {
180 case KCS_CMD_WRITE_START:
181 kcs_bmc->phase = KCS_PHASE_WRITE_START;
182 kcs_bmc->error = KCS_NO_ERROR;
183 kcs_bmc->data_in_avail = false;
184 kcs_bmc->data_in_idx = 0;
185 break;
187 case KCS_CMD_WRITE_END:
188 if (kcs_bmc->phase != KCS_PHASE_WRITE_DATA) {
189 kcs_force_abort(kcs_bmc);
190 break;
191 }
193 kcs_bmc->phase = KCS_PHASE_WRITE_END_CMD;
194 break;
196 case KCS_CMD_GET_STATUS_ABORT:
197 if (kcs_bmc->error == KCS_NO_ERROR)
198 kcs_bmc->error = KCS_ABORTED_BY_COMMAND;
200 kcs_bmc->phase = KCS_PHASE_ABORT_ERROR1;
201 kcs_bmc->data_in_avail = false;
202 kcs_bmc->data_in_idx = 0;
203 break;
205 default:
206 kcs_force_abort(kcs_bmc);
207 kcs_bmc->error = KCS_ILLEGAL_CONTROL_CODE;
208 break;
209 }
210 }
212 int kcs_bmc_handle_event(struct kcs_bmc *kcs_bmc)
213 {
214 unsigned long flags;
215 int ret = -ENODATA;
216 u8 status;
218 spin_lock_irqsave(&kcs_bmc->lock, flags);
220 status = read_status(kcs_bmc);
221 if (status & KCS_STATUS_IBF) {
222 if (!kcs_bmc->running)
223 kcs_force_abort(kcs_bmc);
224 else if (status & KCS_STATUS_CMD_DAT)
225 kcs_bmc_handle_cmd(kcs_bmc);
226 else
227 kcs_bmc_handle_data(kcs_bmc);
229 ret = 0;
230 }
232 spin_unlock_irqrestore(&kcs_bmc->lock, flags);
234 return ret;
235 }
236 EXPORT_SYMBOL(kcs_bmc_handle_event);
238 static inline struct kcs_bmc *to_kcs_bmc(struct file *filp)
239 {
240 return container_of(filp->private_data, struct kcs_bmc, miscdev);
241 }
243 static int kcs_bmc_open(struct inode *inode, struct file *filp)
244 {
245 struct kcs_bmc *kcs_bmc = to_kcs_bmc(filp);
246 int ret = 0;
248 spin_lock_irq(&kcs_bmc->lock);
249 if (!kcs_bmc->running)
250 kcs_bmc->running = 1;
251 else
252 ret = -EBUSY;
253 spin_unlock_irq(&kcs_bmc->lock);
255 return ret;
256 }
258 static __poll_t kcs_bmc_poll(struct file *filp, poll_table *wait)
259 {
260 struct kcs_bmc *kcs_bmc = to_kcs_bmc(filp);
261 __poll_t mask = 0;
263 poll_wait(filp, &kcs_bmc->queue, wait);
265 spin_lock_irq(&kcs_bmc->lock);
266 if (kcs_bmc->data_in_avail)
267 mask |= EPOLLIN;
268 spin_unlock_irq(&kcs_bmc->lock);
270 return mask;
271 }
273 static ssize_t kcs_bmc_read(struct file *filp, char __user *buf,
274 size_t count, loff_t *ppos)
275 {
276 struct kcs_bmc *kcs_bmc = to_kcs_bmc(filp);
277 bool data_avail;
278 size_t data_len;
279 ssize_t ret;
281 if (!(filp->f_flags & O_NONBLOCK))
282 wait_event_interruptible(kcs_bmc->queue,
283 kcs_bmc->data_in_avail);
285 mutex_lock(&kcs_bmc->mutex);
287 spin_lock_irq(&kcs_bmc->lock);
288 data_avail = kcs_bmc->data_in_avail;
289 if (data_avail) {
290 data_len = kcs_bmc->data_in_idx;
291 memcpy(kcs_bmc->kbuffer, kcs_bmc->data_in, data_len);
292 }
293 spin_unlock_irq(&kcs_bmc->lock);
295 if (!data_avail) {
296 ret = -EAGAIN;
297 goto out_unlock;
298 }
300 if (count < data_len) {
301 pr_err("channel=%u with too large data : %zu\n",
302 kcs_bmc->channel, data_len);
304 spin_lock_irq(&kcs_bmc->lock);
305 kcs_force_abort(kcs_bmc);
306 spin_unlock_irq(&kcs_bmc->lock);
308 ret = -EOVERFLOW;
309 goto out_unlock;
310 }
312 if (copy_to_user(buf, kcs_bmc->kbuffer, data_len)) {
313 ret = -EFAULT;
314 goto out_unlock;
315 }
317 ret = data_len;
319 spin_lock_irq(&kcs_bmc->lock);
320 if (kcs_bmc->phase == KCS_PHASE_WRITE_DONE) {
321 kcs_bmc->phase = KCS_PHASE_WAIT_READ;
322 kcs_bmc->data_in_avail = false;
323 kcs_bmc->data_in_idx = 0;
324 } else {
325 ret = -EAGAIN;
326 }
327 spin_unlock_irq(&kcs_bmc->lock);
329 out_unlock:
330 mutex_unlock(&kcs_bmc->mutex);
332 return ret;
333 }
335 static ssize_t kcs_bmc_write(struct file *filp, const char __user *buf,
336 size_t count, loff_t *ppos)
337 {
338 struct kcs_bmc *kcs_bmc = to_kcs_bmc(filp);
339 ssize_t ret;
341 /* a minimum response size '3' : netfn + cmd + ccode */
342 if (count < 3 || count > KCS_MSG_BUFSIZ)
343 return -EINVAL;
345 mutex_lock(&kcs_bmc->mutex);
347 if (copy_from_user(kcs_bmc->kbuffer, buf, count)) {
348 ret = -EFAULT;
349 goto out_unlock;
350 }
352 spin_lock_irq(&kcs_bmc->lock);
353 if (kcs_bmc->phase == KCS_PHASE_WAIT_READ) {
354 kcs_bmc->phase = KCS_PHASE_READ;
355 kcs_bmc->data_out_idx = 1;
356 kcs_bmc->data_out_len = count;
357 memcpy(kcs_bmc->data_out, kcs_bmc->kbuffer, count);
358 write_data(kcs_bmc, kcs_bmc->data_out[0]);
359 ret = count;
360 } else {
361 ret = -EINVAL;
362 }
363 spin_unlock_irq(&kcs_bmc->lock);
365 out_unlock:
366 mutex_unlock(&kcs_bmc->mutex);
368 return ret;
369 }
371 static long kcs_bmc_ioctl(struct file *filp, unsigned int cmd,
372 unsigned long arg)
373 {
374 struct kcs_bmc *kcs_bmc = to_kcs_bmc(filp);
375 long ret = 0;
377 spin_lock_irq(&kcs_bmc->lock);
379 switch (cmd) {
380 case IPMI_BMC_IOCTL_SET_SMS_ATN:
381 update_status_bits(kcs_bmc, KCS_STATUS_SMS_ATN,
382 KCS_STATUS_SMS_ATN);
383 break;
385 case IPMI_BMC_IOCTL_CLEAR_SMS_ATN:
386 update_status_bits(kcs_bmc, KCS_STATUS_SMS_ATN,
387 0);
388 break;
390 case IPMI_BMC_IOCTL_FORCE_ABORT:
391 kcs_force_abort(kcs_bmc);
392 break;
394 default:
395 ret = -EINVAL;
396 break;
397 }
399 spin_unlock_irq(&kcs_bmc->lock);
401 return ret;
402 }
404 static int kcs_bmc_release(struct inode *inode, struct file *filp)
405 {
406 struct kcs_bmc *kcs_bmc = to_kcs_bmc(filp);
408 spin_lock_irq(&kcs_bmc->lock);
409 kcs_bmc->running = 0;
410 kcs_force_abort(kcs_bmc);
411 spin_unlock_irq(&kcs_bmc->lock);
413 return 0;
414 }
416 static const struct file_operations kcs_bmc_fops = {
417 .owner = THIS_MODULE,
418 .open = kcs_bmc_open,
419 .read = kcs_bmc_read,
420 .write = kcs_bmc_write,
421 .release = kcs_bmc_release,
422 .poll = kcs_bmc_poll,
423 .unlocked_ioctl = kcs_bmc_ioctl,
424 };
426 struct kcs_bmc *kcs_bmc_alloc(struct device *dev, int sizeof_priv, u32 channel)
427 {
428 struct kcs_bmc *kcs_bmc;
430 kcs_bmc = devm_kzalloc(dev, sizeof(*kcs_bmc) + sizeof_priv, GFP_KERNEL);
431 if (!kcs_bmc)
432 return NULL;
434 spin_lock_init(&kcs_bmc->lock);
435 kcs_bmc->channel = channel;
437 mutex_init(&kcs_bmc->mutex);
438 init_waitqueue_head(&kcs_bmc->queue);
440 kcs_bmc->data_in = devm_kmalloc(dev, KCS_MSG_BUFSIZ, GFP_KERNEL);
441 kcs_bmc->data_out = devm_kmalloc(dev, KCS_MSG_BUFSIZ, GFP_KERNEL);
442 kcs_bmc->kbuffer = devm_kmalloc(dev, KCS_MSG_BUFSIZ, GFP_KERNEL);
443 if (!kcs_bmc->data_in || !kcs_bmc->data_out || !kcs_bmc->kbuffer)
444 return NULL;
446 kcs_bmc->miscdev.minor = MISC_DYNAMIC_MINOR;
447 kcs_bmc->miscdev.name = devm_kasprintf(dev, GFP_KERNEL, "%s%u",
448 DEVICE_NAME, channel);
449 kcs_bmc->miscdev.fops = &kcs_bmc_fops;
451 return kcs_bmc;
452 }
453 EXPORT_SYMBOL(kcs_bmc_alloc);
455 MODULE_LICENSE("GPL v2");
456 MODULE_AUTHOR("Haiyue Wang <haiyue.wang@linux.intel.com>");
457 MODULE_DESCRIPTION("KCS BMC to handle the IPMI request from system software");