1 /*
2 This file is provided under a dual BSD/GPLv2 license. When using or
3 redistributing this file, you may do so under either license.
5 GPL LICENSE SUMMARY
6 Copyright(c) 2014 Intel Corporation.
7 This program is free software; you can redistribute it and/or modify
8 it under the terms of version 2 of the GNU General Public License as
9 published by the Free Software Foundation.
11 This program is distributed in the hope that it will be useful, but
12 WITHOUT ANY WARRANTY; without even the implied warranty of
13 MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU
14 General Public License for more details.
16 Contact Information:
17 qat-linux@intel.com
19 BSD LICENSE
20 Copyright(c) 2014 Intel Corporation.
21 Redistribution and use in source and binary forms, with or without
22 modification, are permitted provided that the following conditions
23 are met:
25 * Redistributions of source code must retain the above copyright
26 notice, this list of conditions and the following disclaimer.
27 * Redistributions in binary form must reproduce the above copyright
28 notice, this list of conditions and the following disclaimer in
29 the documentation and/or other materials provided with the
30 distribution.
31 * Neither the name of Intel Corporation nor the names of its
32 contributors may be used to endorse or promote products derived
33 from this software without specific prior written permission.
35 THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS
36 "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT
37 LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR
38 A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT
39 OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL,
40 SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT
41 LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE,
42 DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY
43 THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT
44 (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE
45 OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
46 */
47 #include <linux/kernel.h>
48 #include <linux/module.h>
49 #include <linux/pci.h>
50 #include <linux/init.h>
51 #include <linux/types.h>
52 #include <linux/fs.h>
53 #include <linux/slab.h>
54 #include <linux/errno.h>
55 #include <linux/device.h>
56 #include <linux/dma-mapping.h>
57 #include <linux/platform_device.h>
58 #include <linux/workqueue.h>
59 #include <linux/io.h>
60 #include <adf_accel_devices.h>
61 #include <adf_common_drv.h>
62 #include <adf_cfg.h>
63 #include "adf_c62xvf_hw_data.h"
65 #define ADF_SYSTEM_DEVICE(device_id) \
66 {PCI_DEVICE(PCI_VENDOR_ID_INTEL, device_id)}
68 static const struct pci_device_id adf_pci_tbl[] = {
69 ADF_SYSTEM_DEVICE(ADF_C62XIOV_PCI_DEVICE_ID),
70 {0,}
71 };
72 MODULE_DEVICE_TABLE(pci, adf_pci_tbl);
74 static int adf_probe(struct pci_dev *dev, const struct pci_device_id *ent);
75 static void adf_remove(struct pci_dev *dev);
77 static struct pci_driver adf_driver = {
78 .id_table = adf_pci_tbl,
79 .name = ADF_C62XVF_DEVICE_NAME,
80 .probe = adf_probe,
81 .remove = adf_remove,
82 };
84 static void adf_cleanup_pci_dev(struct adf_accel_dev *accel_dev)
85 {
86 pci_release_regions(accel_dev->accel_pci_dev.pci_dev);
87 pci_disable_device(accel_dev->accel_pci_dev.pci_dev);
88 }
90 static void adf_cleanup_accel(struct adf_accel_dev *accel_dev)
91 {
92 struct adf_accel_pci *accel_pci_dev = &accel_dev->accel_pci_dev;
93 struct adf_accel_dev *pf;
94 int i;
96 for (i = 0; i < ADF_PCI_MAX_BARS; i++) {
97 struct adf_bar *bar = &accel_pci_dev->pci_bars[i];
99 if (bar->virt_addr)
100 pci_iounmap(accel_pci_dev->pci_dev, bar->virt_addr);
101 }
103 if (accel_dev->hw_device) {
104 switch (accel_pci_dev->pci_dev->device) {
105 case ADF_C62XIOV_PCI_DEVICE_ID:
106 adf_clean_hw_data_c62xiov(accel_dev->hw_device);
107 break;
108 default:
109 break;
110 }
111 kfree(accel_dev->hw_device);
112 accel_dev->hw_device = NULL;
113 }
114 adf_cfg_dev_remove(accel_dev);
115 debugfs_remove(accel_dev->debugfs_dir);
116 pf = adf_devmgr_pci_to_accel_dev(accel_pci_dev->pci_dev->physfn);
117 adf_devmgr_rm_dev(accel_dev, pf);
118 }
120 static int adf_probe(struct pci_dev *pdev, const struct pci_device_id *ent)
121 {
122 struct adf_accel_dev *accel_dev;
123 struct adf_accel_dev *pf;
124 struct adf_accel_pci *accel_pci_dev;
125 struct adf_hw_device_data *hw_data;
126 char name[ADF_DEVICE_NAME_LENGTH];
127 unsigned int i, bar_nr;
128 unsigned long bar_mask;
129 int ret;
131 switch (ent->device) {
132 case ADF_C62XIOV_PCI_DEVICE_ID:
133 break;
134 default:
135 dev_err(&pdev->dev, "Invalid device 0x%x.\n", ent->device);
136 return -ENODEV;
137 }
139 accel_dev = kzalloc_node(sizeof(*accel_dev), GFP_KERNEL,
140 dev_to_node(&pdev->dev));
141 if (!accel_dev)
142 return -ENOMEM;
144 accel_dev->is_vf = true;
145 pf = adf_devmgr_pci_to_accel_dev(pdev->physfn);
146 accel_pci_dev = &accel_dev->accel_pci_dev;
147 accel_pci_dev->pci_dev = pdev;
149 /* Add accel device to accel table */
150 if (adf_devmgr_add_dev(accel_dev, pf)) {
151 dev_err(&pdev->dev, "Failed to add new accelerator device.\n");
152 kfree(accel_dev);
153 return -EFAULT;
154 }
155 INIT_LIST_HEAD(&accel_dev->crypto_list);
157 accel_dev->owner = THIS_MODULE;
158 /* Allocate and configure device configuration structure */
159 hw_data = kzalloc_node(sizeof(*hw_data), GFP_KERNEL,
160 dev_to_node(&pdev->dev));
161 if (!hw_data) {
162 ret = -ENOMEM;
163 goto out_err;
164 }
165 accel_dev->hw_device = hw_data;
166 adf_init_hw_data_c62xiov(accel_dev->hw_device);
168 /* Get Accelerators and Accelerators Engines masks */
169 hw_data->accel_mask = hw_data->get_accel_mask(hw_data->fuses);
170 hw_data->ae_mask = hw_data->get_ae_mask(hw_data->fuses);
171 accel_pci_dev->sku = hw_data->get_sku(hw_data);
173 /* Create dev top level debugfs entry */
174 snprintf(name, sizeof(name), "%s%s_%02x:%02d.%d",
175 ADF_DEVICE_NAME_PREFIX, hw_data->dev_class->name,
176 pdev->bus->number, PCI_SLOT(pdev->devfn),
177 PCI_FUNC(pdev->devfn));
179 accel_dev->debugfs_dir = debugfs_create_dir(name, NULL);
180 if (!accel_dev->debugfs_dir) {
181 dev_err(&pdev->dev, "Could not create debugfs dir %s\n", name);
182 ret = -EINVAL;
183 goto out_err;
184 }
186 /* Create device configuration table */
187 ret = adf_cfg_dev_add(accel_dev);
188 if (ret)
189 goto out_err;
191 /* enable PCI device */
192 if (pci_enable_device(pdev)) {
193 ret = -EFAULT;
194 goto out_err;
195 }
197 /* set dma identifier */
198 if (pci_set_dma_mask(pdev, DMA_BIT_MASK(64))) {
199 if ((pci_set_dma_mask(pdev, DMA_BIT_MASK(32)))) {
200 dev_err(&pdev->dev, "No usable DMA configuration\n");
201 ret = -EFAULT;
202 goto out_err_disable;
203 } else {
204 pci_set_consistent_dma_mask(pdev, DMA_BIT_MASK(32));
205 }
207 } else {
208 pci_set_consistent_dma_mask(pdev, DMA_BIT_MASK(64));
209 }
211 if (pci_request_regions(pdev, ADF_C62XVF_DEVICE_NAME)) {
212 ret = -EFAULT;
213 goto out_err_disable;
214 }
216 /* Find and map all the device's BARS */
217 i = 0;
218 bar_mask = pci_select_bars(pdev, IORESOURCE_MEM);
219 for_each_set_bit(bar_nr, &bar_mask, ADF_PCI_MAX_BARS * 2) {
220 struct adf_bar *bar = &accel_pci_dev->pci_bars[i++];
222 bar->base_addr = pci_resource_start(pdev, bar_nr);
223 if (!bar->base_addr)
224 break;
225 bar->size = pci_resource_len(pdev, bar_nr);
226 bar->virt_addr = pci_iomap(accel_pci_dev->pci_dev, bar_nr, 0);
227 if (!bar->virt_addr) {
228 dev_err(&pdev->dev, "Failed to map BAR %d\n", bar_nr);
229 ret = -EFAULT;
230 goto out_err_free_reg;
231 }
232 }
233 pci_set_master(pdev);
234 /* Completion for VF2PF request/response message exchange */
235 init_completion(&accel_dev->vf.iov_msg_completion);
237 ret = qat_crypto_dev_config(accel_dev);
238 if (ret)
239 goto out_err_free_reg;
241 set_bit(ADF_STATUS_PF_RUNNING, &accel_dev->status);
243 ret = adf_dev_init(accel_dev);
244 if (ret)
245 goto out_err_dev_shutdown;
247 ret = adf_dev_start(accel_dev);
248 if (ret)
249 goto out_err_dev_stop;
251 return ret;
253 out_err_dev_stop:
254 adf_dev_stop(accel_dev);
255 out_err_dev_shutdown:
256 adf_dev_shutdown(accel_dev);
257 out_err_free_reg:
258 pci_release_regions(accel_pci_dev->pci_dev);
259 out_err_disable:
260 pci_disable_device(accel_pci_dev->pci_dev);
261 out_err:
262 adf_cleanup_accel(accel_dev);
263 kfree(accel_dev);
264 return ret;
265 }
267 static void adf_remove(struct pci_dev *pdev)
268 {
269 struct adf_accel_dev *accel_dev = adf_devmgr_pci_to_accel_dev(pdev);
271 if (!accel_dev) {
272 pr_err("QAT: Driver removal failed\n");
273 return;
274 }
275 adf_dev_stop(accel_dev);
276 adf_dev_shutdown(accel_dev);
277 adf_cleanup_accel(accel_dev);
278 adf_cleanup_pci_dev(accel_dev);
279 kfree(accel_dev);
280 }
282 static int __init adfdrv_init(void)
283 {
284 request_module("intel_qat");
286 if (pci_register_driver(&adf_driver)) {
287 pr_err("QAT: Driver initialization failed\n");
288 return -EFAULT;
289 }
290 return 0;
291 }
293 static void __exit adfdrv_release(void)
294 {
295 pci_unregister_driver(&adf_driver);
296 adf_clean_vf_map(true);
297 }
299 module_init(adfdrv_init);
300 module_exit(adfdrv_release);
302 MODULE_LICENSE("Dual BSD/GPL");
303 MODULE_AUTHOR("Intel");
304 MODULE_DESCRIPTION("Intel(R) QuickAssist Technology");
305 MODULE_VERSION(ADF_DRV_VERSION);