]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/rpmsg.git/blob - drivers/gpu/drm/i915/gvt/mmio.c
Merge tag 'alloc-args-v4.19-rc8' of https://git.kernel.org/pub/scm/linux/kernel/git...
[rpmsg/rpmsg.git] / drivers / gpu / drm / i915 / gvt / mmio.c
1 /*
2  * Copyright(c) 2011-2016 Intel Corporation. All rights reserved.
3  *
4  * Permission is hereby granted, free of charge, to any person obtaining a
5  * copy of this software and associated documentation files (the "Software"),
6  * to deal in the Software without restriction, including without limitation
7  * the rights to use, copy, modify, merge, publish, distribute, sublicense,
8  * and/or sell copies of the Software, and to permit persons to whom the
9  * Software is furnished to do so, subject to the following conditions:
10  *
11  * The above copyright notice and this permission notice (including the next
12  * paragraph) shall be included in all copies or substantial portions of the
13  * Software.
14  *
15  * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR
16  * IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY,
17  * FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT.  IN NO EVENT SHALL
18  * THE AUTHORS OR COPYRIGHT HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER
19  * LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING FROM,
20  * OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE
21  * SOFTWARE.
22  *
23  * Authors:
24  *    Ke Yu
25  *    Kevin Tian <kevin.tian@intel.com>
26  *    Dexuan Cui
27  *
28  * Contributors:
29  *    Tina Zhang <tina.zhang@intel.com>
30  *    Min He <min.he@intel.com>
31  *    Niu Bing <bing.niu@intel.com>
32  *    Zhi Wang <zhi.a.wang@intel.com>
33  *
34  */
36 #include "i915_drv.h"
37 #include "gvt.h"
39 /**
40  * intel_vgpu_gpa_to_mmio_offset - translate a GPA to MMIO offset
41  * @vgpu: a vGPU
42  *
43  * Returns:
44  * Zero on success, negative error code if failed
45  */
46 int intel_vgpu_gpa_to_mmio_offset(struct intel_vgpu *vgpu, u64 gpa)
47 {
48         u64 gttmmio_gpa = intel_vgpu_get_bar_gpa(vgpu, PCI_BASE_ADDRESS_0);
49         return gpa - gttmmio_gpa;
50 }
52 #define reg_is_mmio(gvt, reg)  \
53         (reg >= 0 && reg < gvt->device_info.mmio_size)
55 #define reg_is_gtt(gvt, reg)   \
56         (reg >= gvt->device_info.gtt_start_offset \
57          && reg < gvt->device_info.gtt_start_offset + gvt_ggtt_sz(gvt))
59 static void failsafe_emulate_mmio_rw(struct intel_vgpu *vgpu, uint64_t pa,
60                 void *p_data, unsigned int bytes, bool read)
61 {
62         struct intel_gvt *gvt = NULL;
63         void *pt = NULL;
64         unsigned int offset = 0;
66         if (!vgpu || !p_data)
67                 return;
69         gvt = vgpu->gvt;
70         mutex_lock(&vgpu->vgpu_lock);
71         offset = intel_vgpu_gpa_to_mmio_offset(vgpu, pa);
72         if (reg_is_mmio(gvt, offset)) {
73                 if (read)
74                         intel_vgpu_default_mmio_read(vgpu, offset, p_data,
75                                         bytes);
76                 else
77                         intel_vgpu_default_mmio_write(vgpu, offset, p_data,
78                                         bytes);
79         } else if (reg_is_gtt(gvt, offset)) {
80                 offset -= gvt->device_info.gtt_start_offset;
81                 pt = vgpu->gtt.ggtt_mm->ggtt_mm.virtual_ggtt + offset;
82                 if (read)
83                         memcpy(p_data, pt, bytes);
84                 else
85                         memcpy(pt, p_data, bytes);
87         }
88         mutex_unlock(&vgpu->vgpu_lock);
89 }
91 /**
92  * intel_vgpu_emulate_mmio_read - emulate MMIO read
93  * @vgpu: a vGPU
94  * @pa: guest physical address
95  * @p_data: data return buffer
96  * @bytes: access data length
97  *
98  * Returns:
99  * Zero on success, negative error code if failed
100  */
101 int intel_vgpu_emulate_mmio_read(struct intel_vgpu *vgpu, uint64_t pa,
102                 void *p_data, unsigned int bytes)
104         struct intel_gvt *gvt = vgpu->gvt;
105         unsigned int offset = 0;
106         int ret = -EINVAL;
108         if (vgpu->failsafe) {
109                 failsafe_emulate_mmio_rw(vgpu, pa, p_data, bytes, true);
110                 return 0;
111         }
112         mutex_lock(&vgpu->vgpu_lock);
114         offset = intel_vgpu_gpa_to_mmio_offset(vgpu, pa);
116         if (WARN_ON(bytes > 8))
117                 goto err;
119         if (reg_is_gtt(gvt, offset)) {
120                 if (WARN_ON(!IS_ALIGNED(offset, 4) && !IS_ALIGNED(offset, 8)))
121                         goto err;
122                 if (WARN_ON(bytes != 4 && bytes != 8))
123                         goto err;
124                 if (WARN_ON(!reg_is_gtt(gvt, offset + bytes - 1)))
125                         goto err;
127                 ret = intel_vgpu_emulate_ggtt_mmio_read(vgpu, offset,
128                                 p_data, bytes);
129                 if (ret)
130                         goto err;
131                 goto out;
132         }
134         if (WARN_ON_ONCE(!reg_is_mmio(gvt, offset))) {
135                 ret = intel_gvt_hypervisor_read_gpa(vgpu, pa, p_data, bytes);
136                 goto out;
137         }
139         if (WARN_ON(!reg_is_mmio(gvt, offset + bytes - 1)))
140                 goto err;
142         if (!intel_gvt_mmio_is_unalign(gvt, offset)) {
143                 if (WARN_ON(!IS_ALIGNED(offset, bytes)))
144                         goto err;
145         }
147         ret = intel_vgpu_mmio_reg_rw(vgpu, offset, p_data, bytes, true);
148         if (ret < 0)
149                 goto err;
151         intel_gvt_mmio_set_accessed(gvt, offset);
152         ret = 0;
153         goto out;
155 err:
156         gvt_vgpu_err("fail to emulate MMIO read %08x len %d\n",
157                         offset, bytes);
158 out:
159         mutex_unlock(&vgpu->vgpu_lock);
160         return ret;
163 /**
164  * intel_vgpu_emulate_mmio_write - emulate MMIO write
165  * @vgpu: a vGPU
166  * @pa: guest physical address
167  * @p_data: write data buffer
168  * @bytes: access data length
169  *
170  * Returns:
171  * Zero on success, negative error code if failed
172  */
173 int intel_vgpu_emulate_mmio_write(struct intel_vgpu *vgpu, uint64_t pa,
174                 void *p_data, unsigned int bytes)
176         struct intel_gvt *gvt = vgpu->gvt;
177         unsigned int offset = 0;
178         int ret = -EINVAL;
180         if (vgpu->failsafe) {
181                 failsafe_emulate_mmio_rw(vgpu, pa, p_data, bytes, false);
182                 return 0;
183         }
185         mutex_lock(&vgpu->vgpu_lock);
187         offset = intel_vgpu_gpa_to_mmio_offset(vgpu, pa);
189         if (WARN_ON(bytes > 8))
190                 goto err;
192         if (reg_is_gtt(gvt, offset)) {
193                 if (WARN_ON(!IS_ALIGNED(offset, 4) && !IS_ALIGNED(offset, 8)))
194                         goto err;
195                 if (WARN_ON(bytes != 4 && bytes != 8))
196                         goto err;
197                 if (WARN_ON(!reg_is_gtt(gvt, offset + bytes - 1)))
198                         goto err;
200                 ret = intel_vgpu_emulate_ggtt_mmio_write(vgpu, offset,
201                                 p_data, bytes);
202                 if (ret)
203                         goto err;
204                 goto out;
205         }
207         if (WARN_ON_ONCE(!reg_is_mmio(gvt, offset))) {
208                 ret = intel_gvt_hypervisor_write_gpa(vgpu, pa, p_data, bytes);
209                 goto out;
210         }
212         ret = intel_vgpu_mmio_reg_rw(vgpu, offset, p_data, bytes, false);
213         if (ret < 0)
214                 goto err;
216         intel_gvt_mmio_set_accessed(gvt, offset);
217         ret = 0;
218         goto out;
219 err:
220         gvt_vgpu_err("fail to emulate MMIO write %08x len %d\n", offset,
221                      bytes);
222 out:
223         mutex_unlock(&vgpu->vgpu_lock);
224         return ret;
228 /**
229  * intel_vgpu_reset_mmio - reset virtual MMIO space
230  * @vgpu: a vGPU
231  *
232  */
233 void intel_vgpu_reset_mmio(struct intel_vgpu *vgpu, bool dmlr)
235         struct intel_gvt *gvt = vgpu->gvt;
236         const struct intel_gvt_device_info *info = &gvt->device_info;
237         void  *mmio = gvt->firmware.mmio;
239         if (dmlr) {
240                 memcpy(vgpu->mmio.vreg, mmio, info->mmio_size);
241                 memcpy(vgpu->mmio.sreg, mmio, info->mmio_size);
243                 vgpu_vreg_t(vgpu, GEN6_GT_THREAD_STATUS_REG) = 0;
245                 /* set the bit 0:2(Core C-State ) to C0 */
246                 vgpu_vreg_t(vgpu, GEN6_GT_CORE_STATUS) = 0;
248                 if (IS_BROXTON(vgpu->gvt->dev_priv)) {
249                         vgpu_vreg_t(vgpu, BXT_P_CR_GT_DISP_PWRON) &=
250                                     ~(BIT(0) | BIT(1));
251                         vgpu_vreg_t(vgpu, BXT_PORT_CL1CM_DW0(DPIO_PHY0)) &=
252                                     ~PHY_POWER_GOOD;
253                         vgpu_vreg_t(vgpu, BXT_PORT_CL1CM_DW0(DPIO_PHY1)) &=
254                                     ~PHY_POWER_GOOD;
255                         vgpu_vreg_t(vgpu, BXT_PHY_CTL_FAMILY(DPIO_PHY0)) &=
256                                     ~BIT(30);
257                         vgpu_vreg_t(vgpu, BXT_PHY_CTL_FAMILY(DPIO_PHY1)) &=
258                                     ~BIT(30);
259                         vgpu_vreg_t(vgpu, BXT_PHY_CTL(PORT_A)) &=
260                                     ~BXT_PHY_LANE_ENABLED;
261                         vgpu_vreg_t(vgpu, BXT_PHY_CTL(PORT_A)) |=
262                                     BXT_PHY_CMNLANE_POWERDOWN_ACK |
263                                     BXT_PHY_LANE_POWERDOWN_ACK;
264                         vgpu_vreg_t(vgpu, BXT_PHY_CTL(PORT_B)) &=
265                                     ~BXT_PHY_LANE_ENABLED;
266                         vgpu_vreg_t(vgpu, BXT_PHY_CTL(PORT_B)) |=
267                                     BXT_PHY_CMNLANE_POWERDOWN_ACK |
268                                     BXT_PHY_LANE_POWERDOWN_ACK;
269                         vgpu_vreg_t(vgpu, BXT_PHY_CTL(PORT_C)) &=
270                                     ~BXT_PHY_LANE_ENABLED;
271                         vgpu_vreg_t(vgpu, BXT_PHY_CTL(PORT_C)) |=
272                                     BXT_PHY_CMNLANE_POWERDOWN_ACK |
273                                     BXT_PHY_LANE_POWERDOWN_ACK;
274                 }
275         } else {
276 #define GVT_GEN8_MMIO_RESET_OFFSET              (0x44200)
277                 /* only reset the engine related, so starting with 0x44200
278                  * interrupt include DE,display mmio related will not be
279                  * touched
280                  */
281                 memcpy(vgpu->mmio.vreg, mmio, GVT_GEN8_MMIO_RESET_OFFSET);
282                 memcpy(vgpu->mmio.sreg, mmio, GVT_GEN8_MMIO_RESET_OFFSET);
283         }
287 /**
288  * intel_vgpu_init_mmio - init MMIO  space
289  * @vgpu: a vGPU
290  *
291  * Returns:
292  * Zero on success, negative error code if failed
293  */
294 int intel_vgpu_init_mmio(struct intel_vgpu *vgpu)
296         const struct intel_gvt_device_info *info = &vgpu->gvt->device_info;
298         vgpu->mmio.vreg = vzalloc(array_size(info->mmio_size, 2));
299         if (!vgpu->mmio.vreg)
300                 return -ENOMEM;
302         vgpu->mmio.sreg = vgpu->mmio.vreg + info->mmio_size;
304         intel_vgpu_reset_mmio(vgpu, true);
306         return 0;
309 /**
310  * intel_vgpu_clean_mmio - clean MMIO space
311  * @vgpu: a vGPU
312  *
313  */
314 void intel_vgpu_clean_mmio(struct intel_vgpu *vgpu)
316         vfree(vgpu->mmio.vreg);
317         vgpu->mmio.vreg = vgpu->mmio.sreg = NULL;