]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/rpmsg.git/blob - drivers/gpu/drm/i915/intel_dp_mst.c
Merge tag 'devicetree-fixes-for-4.19-3' of git://git.kernel.org/pub/scm/linux/kernel...
[rpmsg/rpmsg.git] / drivers / gpu / drm / i915 / intel_dp_mst.c
1 /*
2  * Copyright © 2008 Intel Corporation
3  *             2014 Red Hat Inc.
4  *
5  * Permission is hereby granted, free of charge, to any person obtaining a
6  * copy of this software and associated documentation files (the "Software"),
7  * to deal in the Software without restriction, including without limitation
8  * the rights to use, copy, modify, merge, publish, distribute, sublicense,
9  * and/or sell copies of the Software, and to permit persons to whom the
10  * Software is furnished to do so, subject to the following conditions:
11  *
12  * The above copyright notice and this permission notice (including the next
13  * paragraph) shall be included in all copies or substantial portions of the
14  * Software.
15  *
16  * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR
17  * IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY,
18  * FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT.  IN NO EVENT SHALL
19  * THE AUTHORS OR COPYRIGHT HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER
20  * LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING
21  * FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS
22  * IN THE SOFTWARE.
23  *
24  */
26 #include <drm/drmP.h>
27 #include "i915_drv.h"
28 #include "intel_drv.h"
29 #include <drm/drm_atomic_helper.h>
30 #include <drm/drm_crtc_helper.h>
31 #include <drm/drm_edid.h>
33 static bool intel_dp_mst_compute_config(struct intel_encoder *encoder,
34                                         struct intel_crtc_state *pipe_config,
35                                         struct drm_connector_state *conn_state)
36 {
37         struct drm_i915_private *dev_priv = to_i915(encoder->base.dev);
38         struct intel_dp_mst_encoder *intel_mst = enc_to_mst(&encoder->base);
39         struct intel_digital_port *intel_dig_port = intel_mst->primary;
40         struct intel_dp *intel_dp = &intel_dig_port->dp;
41         struct intel_connector *connector =
42                 to_intel_connector(conn_state->connector);
43         struct drm_atomic_state *state = pipe_config->base.state;
44         int bpp;
45         int lane_count, slots;
46         const struct drm_display_mode *adjusted_mode = &pipe_config->base.adjusted_mode;
47         int mst_pbn;
48         bool reduce_m_n = drm_dp_has_quirk(&intel_dp->desc,
49                                            DP_DPCD_QUIRK_LIMITED_M_N);
51         if (adjusted_mode->flags & DRM_MODE_FLAG_DBLSCAN)
52                 return false;
54         pipe_config->has_pch_encoder = false;
55         bpp = 24;
56         if (intel_dp->compliance.test_data.bpc) {
57                 bpp = intel_dp->compliance.test_data.bpc * 3;
58                 DRM_DEBUG_KMS("Setting pipe bpp to %d\n",
59                               bpp);
60         }
61         /*
62          * for MST we always configure max link bw - the spec doesn't
63          * seem to suggest we should do otherwise.
64          */
65         lane_count = intel_dp_max_lane_count(intel_dp);
67         pipe_config->lane_count = lane_count;
69         pipe_config->pipe_bpp = bpp;
71         pipe_config->port_clock = intel_dp_max_link_rate(intel_dp);
73         if (drm_dp_mst_port_has_audio(&intel_dp->mst_mgr, connector->port))
74                 pipe_config->has_audio = true;
76         mst_pbn = drm_dp_calc_pbn_mode(adjusted_mode->crtc_clock, bpp);
77         pipe_config->pbn = mst_pbn;
79         slots = drm_dp_atomic_find_vcpi_slots(state, &intel_dp->mst_mgr,
80                                               connector->port, mst_pbn);
81         if (slots < 0) {
82                 DRM_DEBUG_KMS("failed finding vcpi slots:%d\n", slots);
83                 return false;
84         }
86         intel_link_compute_m_n(bpp, lane_count,
87                                adjusted_mode->crtc_clock,
88                                pipe_config->port_clock,
89                                &pipe_config->dp_m_n,
90                                reduce_m_n);
92         pipe_config->dp_m_n.tu = slots;
94         if (IS_GEN9_LP(dev_priv))
95                 pipe_config->lane_lat_optim_mask =
96                         bxt_ddi_phy_calc_lane_lat_optim_mask(pipe_config->lane_count);
98         intel_ddi_compute_min_voltage_level(dev_priv, pipe_config);
100         return true;
103 static int intel_dp_mst_atomic_check(struct drm_connector *connector,
104                 struct drm_connector_state *new_conn_state)
106         struct drm_atomic_state *state = new_conn_state->state;
107         struct drm_connector_state *old_conn_state;
108         struct drm_crtc *old_crtc;
109         struct drm_crtc_state *crtc_state;
110         int slots, ret = 0;
112         old_conn_state = drm_atomic_get_old_connector_state(state, connector);
113         old_crtc = old_conn_state->crtc;
114         if (!old_crtc)
115                 return ret;
117         crtc_state = drm_atomic_get_new_crtc_state(state, old_crtc);
118         slots = to_intel_crtc_state(crtc_state)->dp_m_n.tu;
119         if (drm_atomic_crtc_needs_modeset(crtc_state) && slots > 0) {
120                 struct drm_dp_mst_topology_mgr *mgr;
121                 struct drm_encoder *old_encoder;
123                 old_encoder = old_conn_state->best_encoder;
124                 mgr = &enc_to_mst(old_encoder)->primary->dp.mst_mgr;
126                 ret = drm_dp_atomic_release_vcpi_slots(state, mgr, slots);
127                 if (ret)
128                         DRM_DEBUG_KMS("failed releasing %d vcpi slots:%d\n", slots, ret);
129                 else
130                         to_intel_crtc_state(crtc_state)->dp_m_n.tu = 0;
131         }
132         return ret;
135 static void intel_mst_disable_dp(struct intel_encoder *encoder,
136                                  const struct intel_crtc_state *old_crtc_state,
137                                  const struct drm_connector_state *old_conn_state)
139         struct intel_dp_mst_encoder *intel_mst = enc_to_mst(&encoder->base);
140         struct intel_digital_port *intel_dig_port = intel_mst->primary;
141         struct intel_dp *intel_dp = &intel_dig_port->dp;
142         struct intel_connector *connector =
143                 to_intel_connector(old_conn_state->connector);
144         int ret;
146         DRM_DEBUG_KMS("active links %d\n", intel_dp->active_mst_links);
148         drm_dp_mst_reset_vcpi_slots(&intel_dp->mst_mgr, connector->port);
150         ret = drm_dp_update_payload_part1(&intel_dp->mst_mgr);
151         if (ret) {
152                 DRM_ERROR("failed to update payload %d\n", ret);
153         }
154         if (old_crtc_state->has_audio)
155                 intel_audio_codec_disable(encoder,
156                                           old_crtc_state, old_conn_state);
159 static void intel_mst_post_disable_dp(struct intel_encoder *encoder,
160                                       const struct intel_crtc_state *old_crtc_state,
161                                       const struct drm_connector_state *old_conn_state)
163         struct intel_dp_mst_encoder *intel_mst = enc_to_mst(&encoder->base);
164         struct intel_digital_port *intel_dig_port = intel_mst->primary;
165         struct intel_dp *intel_dp = &intel_dig_port->dp;
166         struct intel_connector *connector =
167                 to_intel_connector(old_conn_state->connector);
169         intel_ddi_disable_pipe_clock(old_crtc_state);
171         /* this can fail */
172         drm_dp_check_act_status(&intel_dp->mst_mgr);
173         /* and this can also fail */
174         drm_dp_update_payload_part2(&intel_dp->mst_mgr);
176         drm_dp_mst_deallocate_vcpi(&intel_dp->mst_mgr, connector->port);
178         /*
179          * Power down mst path before disabling the port, otherwise we end
180          * up getting interrupts from the sink upon detecting link loss.
181          */
182         drm_dp_send_power_updown_phy(&intel_dp->mst_mgr, connector->port,
183                                      false);
185         intel_dp->active_mst_links--;
187         intel_mst->connector = NULL;
188         if (intel_dp->active_mst_links == 0) {
189                 intel_dp_sink_dpms(intel_dp, DRM_MODE_DPMS_OFF);
190                 intel_dig_port->base.post_disable(&intel_dig_port->base,
191                                                   old_crtc_state, NULL);
192         }
194         DRM_DEBUG_KMS("active links %d\n", intel_dp->active_mst_links);
197 static void intel_mst_pre_pll_enable_dp(struct intel_encoder *encoder,
198                                         const struct intel_crtc_state *pipe_config,
199                                         const struct drm_connector_state *conn_state)
201         struct intel_dp_mst_encoder *intel_mst = enc_to_mst(&encoder->base);
202         struct intel_digital_port *intel_dig_port = intel_mst->primary;
203         struct intel_dp *intel_dp = &intel_dig_port->dp;
205         if (intel_dp->active_mst_links == 0 &&
206             intel_dig_port->base.pre_pll_enable)
207                 intel_dig_port->base.pre_pll_enable(&intel_dig_port->base,
208                                                     pipe_config, NULL);
211 static void intel_mst_pre_enable_dp(struct intel_encoder *encoder,
212                                     const struct intel_crtc_state *pipe_config,
213                                     const struct drm_connector_state *conn_state)
215         struct intel_dp_mst_encoder *intel_mst = enc_to_mst(&encoder->base);
216         struct intel_digital_port *intel_dig_port = intel_mst->primary;
217         struct intel_dp *intel_dp = &intel_dig_port->dp;
218         struct drm_i915_private *dev_priv = to_i915(encoder->base.dev);
219         enum port port = intel_dig_port->base.port;
220         struct intel_connector *connector =
221                 to_intel_connector(conn_state->connector);
222         int ret;
223         uint32_t temp;
225         /* MST encoders are bound to a crtc, not to a connector,
226          * force the mapping here for get_hw_state.
227          */
228         connector->encoder = encoder;
229         intel_mst->connector = connector;
231         DRM_DEBUG_KMS("active links %d\n", intel_dp->active_mst_links);
233         if (intel_dp->active_mst_links == 0)
234                 intel_dp_sink_dpms(intel_dp, DRM_MODE_DPMS_ON);
236         drm_dp_send_power_updown_phy(&intel_dp->mst_mgr, connector->port, true);
238         if (intel_dp->active_mst_links == 0)
239                 intel_dig_port->base.pre_enable(&intel_dig_port->base,
240                                                 pipe_config, NULL);
242         ret = drm_dp_mst_allocate_vcpi(&intel_dp->mst_mgr,
243                                        connector->port,
244                                        pipe_config->pbn,
245                                        pipe_config->dp_m_n.tu);
246         if (ret == false) {
247                 DRM_ERROR("failed to allocate vcpi\n");
248                 return;
249         }
252         intel_dp->active_mst_links++;
253         temp = I915_READ(DP_TP_STATUS(port));
254         I915_WRITE(DP_TP_STATUS(port), temp);
256         ret = drm_dp_update_payload_part1(&intel_dp->mst_mgr);
258         intel_ddi_enable_pipe_clock(pipe_config);
261 static void intel_mst_enable_dp(struct intel_encoder *encoder,
262                                 const struct intel_crtc_state *pipe_config,
263                                 const struct drm_connector_state *conn_state)
265         struct intel_dp_mst_encoder *intel_mst = enc_to_mst(&encoder->base);
266         struct intel_digital_port *intel_dig_port = intel_mst->primary;
267         struct intel_dp *intel_dp = &intel_dig_port->dp;
268         struct drm_i915_private *dev_priv = to_i915(encoder->base.dev);
269         enum port port = intel_dig_port->base.port;
270         int ret;
272         DRM_DEBUG_KMS("active links %d\n", intel_dp->active_mst_links);
274         if (intel_wait_for_register(dev_priv,
275                                     DP_TP_STATUS(port),
276                                     DP_TP_STATUS_ACT_SENT,
277                                     DP_TP_STATUS_ACT_SENT,
278                                     1))
279                 DRM_ERROR("Timed out waiting for ACT sent\n");
281         ret = drm_dp_check_act_status(&intel_dp->mst_mgr);
283         ret = drm_dp_update_payload_part2(&intel_dp->mst_mgr);
284         if (pipe_config->has_audio)
285                 intel_audio_codec_enable(encoder, pipe_config, conn_state);
288 static bool intel_dp_mst_enc_get_hw_state(struct intel_encoder *encoder,
289                                       enum pipe *pipe)
291         struct intel_dp_mst_encoder *intel_mst = enc_to_mst(&encoder->base);
292         *pipe = intel_mst->pipe;
293         if (intel_mst->connector)
294                 return true;
295         return false;
298 static void intel_dp_mst_enc_get_config(struct intel_encoder *encoder,
299                                         struct intel_crtc_state *pipe_config)
301         struct intel_dp_mst_encoder *intel_mst = enc_to_mst(&encoder->base);
302         struct intel_digital_port *intel_dig_port = intel_mst->primary;
304         intel_ddi_get_config(&intel_dig_port->base, pipe_config);
307 static int intel_dp_mst_get_ddc_modes(struct drm_connector *connector)
309         struct intel_connector *intel_connector = to_intel_connector(connector);
310         struct intel_dp *intel_dp = intel_connector->mst_port;
311         struct edid *edid;
312         int ret;
314         if (!intel_dp) {
315                 return intel_connector_update_modes(connector, NULL);
316         }
318         edid = drm_dp_mst_get_edid(connector, &intel_dp->mst_mgr, intel_connector->port);
319         ret = intel_connector_update_modes(connector, edid);
320         kfree(edid);
322         return ret;
325 static enum drm_connector_status
326 intel_dp_mst_detect(struct drm_connector *connector, bool force)
328         struct intel_connector *intel_connector = to_intel_connector(connector);
329         struct intel_dp *intel_dp = intel_connector->mst_port;
331         if (!intel_dp)
332                 return connector_status_disconnected;
333         return drm_dp_mst_detect_port(connector, &intel_dp->mst_mgr, intel_connector->port);
336 static void
337 intel_dp_mst_connector_destroy(struct drm_connector *connector)
339         struct intel_connector *intel_connector = to_intel_connector(connector);
341         if (!IS_ERR_OR_NULL(intel_connector->edid))
342                 kfree(intel_connector->edid);
344         drm_connector_cleanup(connector);
345         kfree(connector);
348 static const struct drm_connector_funcs intel_dp_mst_connector_funcs = {
349         .detect = intel_dp_mst_detect,
350         .fill_modes = drm_helper_probe_single_connector_modes,
351         .late_register = intel_connector_register,
352         .early_unregister = intel_connector_unregister,
353         .destroy = intel_dp_mst_connector_destroy,
354         .atomic_destroy_state = drm_atomic_helper_connector_destroy_state,
355         .atomic_duplicate_state = drm_atomic_helper_connector_duplicate_state,
356 };
358 static int intel_dp_mst_get_modes(struct drm_connector *connector)
360         return intel_dp_mst_get_ddc_modes(connector);
363 static enum drm_mode_status
364 intel_dp_mst_mode_valid(struct drm_connector *connector,
365                         struct drm_display_mode *mode)
367         struct intel_connector *intel_connector = to_intel_connector(connector);
368         struct intel_dp *intel_dp = intel_connector->mst_port;
369         int max_dotclk = to_i915(connector->dev)->max_dotclk_freq;
370         int bpp = 24; /* MST uses fixed bpp */
371         int max_rate, mode_rate, max_lanes, max_link_clock;
373         if (!intel_dp)
374                 return MODE_ERROR;
376         if (mode->flags & DRM_MODE_FLAG_DBLSCAN)
377                 return MODE_NO_DBLESCAN;
379         max_link_clock = intel_dp_max_link_rate(intel_dp);
380         max_lanes = intel_dp_max_lane_count(intel_dp);
382         max_rate = intel_dp_max_data_rate(max_link_clock, max_lanes);
383         mode_rate = intel_dp_link_required(mode->clock, bpp);
385         /* TODO - validate mode against available PBN for link */
386         if (mode->clock < 10000)
387                 return MODE_CLOCK_LOW;
389         if (mode->flags & DRM_MODE_FLAG_DBLCLK)
390                 return MODE_H_ILLEGAL;
392         if (mode_rate > max_rate || mode->clock > max_dotclk)
393                 return MODE_CLOCK_HIGH;
395         return MODE_OK;
398 static struct drm_encoder *intel_mst_atomic_best_encoder(struct drm_connector *connector,
399                                                          struct drm_connector_state *state)
401         struct intel_connector *intel_connector = to_intel_connector(connector);
402         struct intel_dp *intel_dp = intel_connector->mst_port;
403         struct intel_crtc *crtc = to_intel_crtc(state->crtc);
405         if (!intel_dp)
406                 return NULL;
407         return &intel_dp->mst_encoders[crtc->pipe]->base.base;
410 static const struct drm_connector_helper_funcs intel_dp_mst_connector_helper_funcs = {
411         .get_modes = intel_dp_mst_get_modes,
412         .mode_valid = intel_dp_mst_mode_valid,
413         .atomic_best_encoder = intel_mst_atomic_best_encoder,
414         .atomic_check = intel_dp_mst_atomic_check,
415 };
417 static void intel_dp_mst_encoder_destroy(struct drm_encoder *encoder)
419         struct intel_dp_mst_encoder *intel_mst = enc_to_mst(encoder);
421         drm_encoder_cleanup(encoder);
422         kfree(intel_mst);
425 static const struct drm_encoder_funcs intel_dp_mst_enc_funcs = {
426         .destroy = intel_dp_mst_encoder_destroy,
427 };
429 static bool intel_dp_mst_get_hw_state(struct intel_connector *connector)
431         if (connector->encoder && connector->base.state->crtc) {
432                 enum pipe pipe;
433                 if (!connector->encoder->get_hw_state(connector->encoder, &pipe))
434                         return false;
435                 return true;
436         }
437         return false;
440 static struct drm_connector *intel_dp_add_mst_connector(struct drm_dp_mst_topology_mgr *mgr, struct drm_dp_mst_port *port, const char *pathprop)
442         struct intel_dp *intel_dp = container_of(mgr, struct intel_dp, mst_mgr);
443         struct intel_digital_port *intel_dig_port = dp_to_dig_port(intel_dp);
444         struct drm_device *dev = intel_dig_port->base.base.dev;
445         struct drm_i915_private *dev_priv = to_i915(dev);
446         struct intel_connector *intel_connector;
447         struct drm_connector *connector;
448         enum pipe pipe;
449         int ret;
451         intel_connector = intel_connector_alloc();
452         if (!intel_connector)
453                 return NULL;
455         connector = &intel_connector->base;
456         ret = drm_connector_init(dev, connector, &intel_dp_mst_connector_funcs,
457                                  DRM_MODE_CONNECTOR_DisplayPort);
458         if (ret) {
459                 intel_connector_free(intel_connector);
460                 return NULL;
461         }
463         drm_connector_helper_add(connector, &intel_dp_mst_connector_helper_funcs);
465         intel_connector->get_hw_state = intel_dp_mst_get_hw_state;
466         intel_connector->mst_port = intel_dp;
467         intel_connector->port = port;
469         for_each_pipe(dev_priv, pipe) {
470                 struct drm_encoder *enc =
471                         &intel_dp->mst_encoders[pipe]->base.base;
473                 ret = drm_connector_attach_encoder(&intel_connector->base, enc);
474                 if (ret)
475                         goto err;
476         }
478         drm_object_attach_property(&connector->base, dev->mode_config.path_property, 0);
479         drm_object_attach_property(&connector->base, dev->mode_config.tile_property, 0);
481         ret = drm_connector_set_path_property(connector, pathprop);
482         if (ret)
483                 goto err;
485         return connector;
487 err:
488         drm_connector_cleanup(connector);
489         return NULL;
492 static void intel_dp_register_mst_connector(struct drm_connector *connector)
494         struct drm_i915_private *dev_priv = to_i915(connector->dev);
496         if (dev_priv->fbdev)
497                 drm_fb_helper_add_one_connector(&dev_priv->fbdev->helper,
498                                                 connector);
500         drm_connector_register(connector);
503 static void intel_dp_destroy_mst_connector(struct drm_dp_mst_topology_mgr *mgr,
504                                            struct drm_connector *connector)
506         struct intel_connector *intel_connector = to_intel_connector(connector);
507         struct drm_i915_private *dev_priv = to_i915(connector->dev);
509         DRM_DEBUG_KMS("[CONNECTOR:%d:%s]\n", connector->base.id, connector->name);
510         drm_connector_unregister(connector);
512         if (dev_priv->fbdev)
513                 drm_fb_helper_remove_one_connector(&dev_priv->fbdev->helper,
514                                                    connector);
515         /* prevent race with the check in ->detect */
516         drm_modeset_lock(&connector->dev->mode_config.connection_mutex, NULL);
517         intel_connector->mst_port = NULL;
518         drm_modeset_unlock(&connector->dev->mode_config.connection_mutex);
520         drm_connector_put(connector);
523 static void intel_dp_mst_hotplug(struct drm_dp_mst_topology_mgr *mgr)
525         struct intel_dp *intel_dp = container_of(mgr, struct intel_dp, mst_mgr);
526         struct intel_digital_port *intel_dig_port = dp_to_dig_port(intel_dp);
527         struct drm_device *dev = intel_dig_port->base.base.dev;
529         drm_kms_helper_hotplug_event(dev);
532 static const struct drm_dp_mst_topology_cbs mst_cbs = {
533         .add_connector = intel_dp_add_mst_connector,
534         .register_connector = intel_dp_register_mst_connector,
535         .destroy_connector = intel_dp_destroy_mst_connector,
536         .hotplug = intel_dp_mst_hotplug,
537 };
539 static struct intel_dp_mst_encoder *
540 intel_dp_create_fake_mst_encoder(struct intel_digital_port *intel_dig_port, enum pipe pipe)
542         struct intel_dp_mst_encoder *intel_mst;
543         struct intel_encoder *intel_encoder;
544         struct drm_device *dev = intel_dig_port->base.base.dev;
546         intel_mst = kzalloc(sizeof(*intel_mst), GFP_KERNEL);
548         if (!intel_mst)
549                 return NULL;
551         intel_mst->pipe = pipe;
552         intel_encoder = &intel_mst->base;
553         intel_mst->primary = intel_dig_port;
555         drm_encoder_init(dev, &intel_encoder->base, &intel_dp_mst_enc_funcs,
556                          DRM_MODE_ENCODER_DPMST, "DP-MST %c", pipe_name(pipe));
558         intel_encoder->type = INTEL_OUTPUT_DP_MST;
559         intel_encoder->power_domain = intel_dig_port->base.power_domain;
560         intel_encoder->port = intel_dig_port->base.port;
561         intel_encoder->crtc_mask = 0x7;
562         intel_encoder->cloneable = 0;
564         intel_encoder->compute_config = intel_dp_mst_compute_config;
565         intel_encoder->disable = intel_mst_disable_dp;
566         intel_encoder->post_disable = intel_mst_post_disable_dp;
567         intel_encoder->pre_pll_enable = intel_mst_pre_pll_enable_dp;
568         intel_encoder->pre_enable = intel_mst_pre_enable_dp;
569         intel_encoder->enable = intel_mst_enable_dp;
570         intel_encoder->get_hw_state = intel_dp_mst_enc_get_hw_state;
571         intel_encoder->get_config = intel_dp_mst_enc_get_config;
573         return intel_mst;
577 static bool
578 intel_dp_create_fake_mst_encoders(struct intel_digital_port *intel_dig_port)
580         struct intel_dp *intel_dp = &intel_dig_port->dp;
581         struct drm_i915_private *dev_priv = to_i915(intel_dig_port->base.base.dev);
582         enum pipe pipe;
584         for_each_pipe(dev_priv, pipe)
585                 intel_dp->mst_encoders[pipe] = intel_dp_create_fake_mst_encoder(intel_dig_port, pipe);
586         return true;
589 int
590 intel_dp_mst_encoder_init(struct intel_digital_port *intel_dig_port, int conn_base_id)
592         struct intel_dp *intel_dp = &intel_dig_port->dp;
593         struct drm_device *dev = intel_dig_port->base.base.dev;
594         int ret;
596         intel_dp->can_mst = true;
597         intel_dp->mst_mgr.cbs = &mst_cbs;
599         /* create encoders */
600         intel_dp_create_fake_mst_encoders(intel_dig_port);
601         ret = drm_dp_mst_topology_mgr_init(&intel_dp->mst_mgr, dev,
602                                            &intel_dp->aux, 16, 3, conn_base_id);
603         if (ret) {
604                 intel_dp->can_mst = false;
605                 return ret;
606         }
607         return 0;
610 void
611 intel_dp_mst_encoder_cleanup(struct intel_digital_port *intel_dig_port)
613         struct intel_dp *intel_dp = &intel_dig_port->dp;
615         if (!intel_dp->can_mst)
616                 return;
618         drm_dp_mst_topology_mgr_destroy(&intel_dp->mst_mgr);
619         /* encoders will get killed by normal cleanup */