Merge tag 'alloc-args-v4.19-rc8' of https://git.kernel.org/pub/scm/linux/kernel/git...
[rpmsg/rpmsg.git] / drivers / gpu / drm / mediatek / mtk_drm_crtc.c
1 /*
2  * Copyright (c) 2015 MediaTek Inc.
3  *
4  * This program is free software; you can redistribute it and/or modify
5  * it under the terms of the GNU General Public License version 2 as
6  * published by the Free Software Foundation.
7  *
8  * This program is distributed in the hope that it will be useful,
9  * but WITHOUT ANY WARRANTY; without even the implied warranty of
10  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
11  * GNU General Public License for more details.
12  */
14 #include <asm/barrier.h>
15 #include <drm/drmP.h>
16 #include <drm/drm_atomic_helper.h>
17 #include <drm/drm_crtc_helper.h>
18 #include <drm/drm_plane_helper.h>
19 #include <linux/clk.h>
20 #include <linux/pm_runtime.h>
21 #include <soc/mediatek/smi.h>
23 #include "mtk_drm_drv.h"
24 #include "mtk_drm_crtc.h"
25 #include "mtk_drm_ddp.h"
26 #include "mtk_drm_ddp_comp.h"
27 #include "mtk_drm_gem.h"
28 #include "mtk_drm_plane.h"
30 /**
31  * struct mtk_drm_crtc - MediaTek specific crtc structure.
32  * @base: crtc object.
33  * @enabled: records whether crtc_enable succeeded
34  * @planes: array of 4 drm_plane structures, one for each overlay plane
35  * @pending_planes: whether any plane has pending changes to be applied
36  * @config_regs: memory mapped mmsys configuration register space
37  * @mutex: handle to one of the ten disp_mutex streams
38  * @ddp_comp_nr: number of components in ddp_comp
39  * @ddp_comp: array of pointers the mtk_ddp_comp structures used by this crtc
40  */
41 struct mtk_drm_crtc {
42         struct drm_crtc                 base;
43         bool                            enabled;
45         bool                            pending_needs_vblank;
46         struct drm_pending_vblank_event *event;
48         struct drm_plane                *planes;
49         unsigned int                    layer_nr;
50         bool                            pending_planes;
52         void __iomem                    *config_regs;
53         struct mtk_disp_mutex           *mutex;
54         unsigned int                    ddp_comp_nr;
55         struct mtk_ddp_comp             **ddp_comp;
56 };
58 struct mtk_crtc_state {
59         struct drm_crtc_state           base;
61         bool                            pending_config;
62         unsigned int                    pending_width;
63         unsigned int                    pending_height;
64         unsigned int                    pending_vrefresh;
65 };
67 static inline struct mtk_drm_crtc *to_mtk_crtc(struct drm_crtc *c)
68 {
69         return container_of(c, struct mtk_drm_crtc, base);
70 }
72 static inline struct mtk_crtc_state *to_mtk_crtc_state(struct drm_crtc_state *s)
73 {
74         return container_of(s, struct mtk_crtc_state, base);
75 }
77 static void mtk_drm_crtc_finish_page_flip(struct mtk_drm_crtc *mtk_crtc)
78 {
79         struct drm_crtc *crtc = &mtk_crtc->base;
80         unsigned long flags;
82         spin_lock_irqsave(&crtc->dev->event_lock, flags);
83         drm_crtc_send_vblank_event(crtc, mtk_crtc->event);
84         drm_crtc_vblank_put(crtc);
85         mtk_crtc->event = NULL;
86         spin_unlock_irqrestore(&crtc->dev->event_lock, flags);
87 }
89 static void mtk_drm_finish_page_flip(struct mtk_drm_crtc *mtk_crtc)
90 {
91         drm_crtc_handle_vblank(&mtk_crtc->base);
92         if (mtk_crtc->pending_needs_vblank) {
93                 mtk_drm_crtc_finish_page_flip(mtk_crtc);
94                 mtk_crtc->pending_needs_vblank = false;
95         }
96 }
98 static void mtk_drm_crtc_destroy(struct drm_crtc *crtc)
99 {
100         struct mtk_drm_crtc *mtk_crtc = to_mtk_crtc(crtc);
101         int i;
103         for (i = 0; i < mtk_crtc->ddp_comp_nr; i++)
104                 clk_unprepare(mtk_crtc->ddp_comp[i]->clk);
106         mtk_disp_mutex_put(mtk_crtc->mutex);
108         drm_crtc_cleanup(crtc);
111 static void mtk_drm_crtc_reset(struct drm_crtc *crtc)
113         struct mtk_crtc_state *state;
115         if (crtc->state) {
116                 __drm_atomic_helper_crtc_destroy_state(crtc->state);
118                 state = to_mtk_crtc_state(crtc->state);
119                 memset(state, 0, sizeof(*state));
120         } else {
121                 state = kzalloc(sizeof(*state), GFP_KERNEL);
122                 if (!state)
123                         return;
124                 crtc->state = &state->base;
125         }
127         state->base.crtc = crtc;
130 static struct drm_crtc_state *mtk_drm_crtc_duplicate_state(struct drm_crtc *crtc)
132         struct mtk_crtc_state *state;
134         state = kzalloc(sizeof(*state), GFP_KERNEL);
135         if (!state)
136                 return NULL;
138         __drm_atomic_helper_crtc_duplicate_state(crtc, &state->base);
140         WARN_ON(state->base.crtc != crtc);
141         state->base.crtc = crtc;
143         return &state->base;
146 static void mtk_drm_crtc_destroy_state(struct drm_crtc *crtc,
147                                        struct drm_crtc_state *state)
149         __drm_atomic_helper_crtc_destroy_state(state);
150         kfree(to_mtk_crtc_state(state));
153 static bool mtk_drm_crtc_mode_fixup(struct drm_crtc *crtc,
154                                     const struct drm_display_mode *mode,
155                                     struct drm_display_mode *adjusted_mode)
157         /* Nothing to do here, but this callback is mandatory. */
158         return true;
161 static void mtk_drm_crtc_mode_set_nofb(struct drm_crtc *crtc)
163         struct mtk_crtc_state *state = to_mtk_crtc_state(crtc->state);
165         state->pending_width = crtc->mode.hdisplay;
166         state->pending_height = crtc->mode.vdisplay;
167         state->pending_vrefresh = crtc->mode.vrefresh;
168         wmb();  /* Make sure the above parameters are set before update */
169         state->pending_config = true;
172 static int mtk_drm_crtc_enable_vblank(struct drm_crtc *crtc)
174         struct mtk_drm_crtc *mtk_crtc = to_mtk_crtc(crtc);
175         struct mtk_ddp_comp *comp = mtk_crtc->ddp_comp[0];
177         mtk_ddp_comp_enable_vblank(comp, &mtk_crtc->base);
179         return 0;
182 static void mtk_drm_crtc_disable_vblank(struct drm_crtc *crtc)
184         struct mtk_drm_crtc *mtk_crtc = to_mtk_crtc(crtc);
185         struct mtk_ddp_comp *comp = mtk_crtc->ddp_comp[0];
187         mtk_ddp_comp_disable_vblank(comp);
190 static int mtk_crtc_ddp_clk_enable(struct mtk_drm_crtc *mtk_crtc)
192         int ret;
193         int i;
195         DRM_DEBUG_DRIVER("%s\n", __func__);
196         for (i = 0; i < mtk_crtc->ddp_comp_nr; i++) {
197                 ret = clk_enable(mtk_crtc->ddp_comp[i]->clk);
198                 if (ret) {
199                         DRM_ERROR("Failed to enable clock %d: %d\n", i, ret);
200                         goto err;
201                 }
202         }
204         return 0;
205 err:
206         while (--i >= 0)
207                 clk_disable(mtk_crtc->ddp_comp[i]->clk);
208         return ret;
211 static void mtk_crtc_ddp_clk_disable(struct mtk_drm_crtc *mtk_crtc)
213         int i;
215         DRM_DEBUG_DRIVER("%s\n", __func__);
216         for (i = 0; i < mtk_crtc->ddp_comp_nr; i++)
217                 clk_disable(mtk_crtc->ddp_comp[i]->clk);
220 static int mtk_crtc_ddp_hw_init(struct mtk_drm_crtc *mtk_crtc)
222         struct drm_crtc *crtc = &mtk_crtc->base;
223         struct drm_connector *connector;
224         struct drm_encoder *encoder;
225         struct drm_connector_list_iter conn_iter;
226         unsigned int width, height, vrefresh, bpc = MTK_MAX_BPC;
227         int ret;
228         int i;
230         DRM_DEBUG_DRIVER("%s\n", __func__);
231         if (WARN_ON(!crtc->state))
232                 return -EINVAL;
234         width = crtc->state->adjusted_mode.hdisplay;
235         height = crtc->state->adjusted_mode.vdisplay;
236         vrefresh = crtc->state->adjusted_mode.vrefresh;
238         drm_for_each_encoder(encoder, crtc->dev) {
239                 if (encoder->crtc != crtc)
240                         continue;
242                 drm_connector_list_iter_begin(crtc->dev, &conn_iter);
243                 drm_for_each_connector_iter(connector, &conn_iter) {
244                         if (connector->encoder != encoder)
245                                 continue;
246                         if (connector->display_info.bpc != 0 &&
247                             bpc > connector->display_info.bpc)
248                                 bpc = connector->display_info.bpc;
249                 }
250                 drm_connector_list_iter_end(&conn_iter);
251         }
253         ret = pm_runtime_get_sync(crtc->dev->dev);
254         if (ret < 0) {
255                 DRM_ERROR("Failed to enable power domain: %d\n", ret);
256                 return ret;
257         }
259         ret = mtk_disp_mutex_prepare(mtk_crtc->mutex);
260         if (ret < 0) {
261                 DRM_ERROR("Failed to enable mutex clock: %d\n", ret);
262                 goto err_pm_runtime_put;
263         }
265         ret = mtk_crtc_ddp_clk_enable(mtk_crtc);
266         if (ret < 0) {
267                 DRM_ERROR("Failed to enable component clocks: %d\n", ret);
268                 goto err_mutex_unprepare;
269         }
271         DRM_DEBUG_DRIVER("mediatek_ddp_ddp_path_setup\n");
272         for (i = 0; i < mtk_crtc->ddp_comp_nr - 1; i++) {
273                 mtk_ddp_add_comp_to_path(mtk_crtc->config_regs,
274                                          mtk_crtc->ddp_comp[i]->id,
275                                          mtk_crtc->ddp_comp[i + 1]->id);
276                 mtk_disp_mutex_add_comp(mtk_crtc->mutex,
277                                         mtk_crtc->ddp_comp[i]->id);
278         }
279         mtk_disp_mutex_add_comp(mtk_crtc->mutex, mtk_crtc->ddp_comp[i]->id);
280         mtk_disp_mutex_enable(mtk_crtc->mutex);
282         for (i = 0; i < mtk_crtc->ddp_comp_nr; i++) {
283                 struct mtk_ddp_comp *comp = mtk_crtc->ddp_comp[i];
285                 mtk_ddp_comp_config(comp, width, height, vrefresh, bpc);
286                 mtk_ddp_comp_start(comp);
287         }
289         /* Initially configure all planes */
290         for (i = 0; i < mtk_crtc->layer_nr; i++) {
291                 struct drm_plane *plane = &mtk_crtc->planes[i];
292                 struct mtk_plane_state *plane_state;
294                 plane_state = to_mtk_plane_state(plane->state);
295                 mtk_ddp_comp_layer_config(mtk_crtc->ddp_comp[0], i,
296                                           plane_state);
297         }
299         return 0;
301 err_mutex_unprepare:
302         mtk_disp_mutex_unprepare(mtk_crtc->mutex);
303 err_pm_runtime_put:
304         pm_runtime_put(crtc->dev->dev);
305         return ret;
308 static void mtk_crtc_ddp_hw_fini(struct mtk_drm_crtc *mtk_crtc)
310         struct drm_device *drm = mtk_crtc->base.dev;
311         int i;
313         DRM_DEBUG_DRIVER("%s\n", __func__);
314         for (i = 0; i < mtk_crtc->ddp_comp_nr; i++)
315                 mtk_ddp_comp_stop(mtk_crtc->ddp_comp[i]);
316         for (i = 0; i < mtk_crtc->ddp_comp_nr; i++)
317                 mtk_disp_mutex_remove_comp(mtk_crtc->mutex,
318                                            mtk_crtc->ddp_comp[i]->id);
319         mtk_disp_mutex_disable(mtk_crtc->mutex);
320         for (i = 0; i < mtk_crtc->ddp_comp_nr - 1; i++) {
321                 mtk_ddp_remove_comp_from_path(mtk_crtc->config_regs,
322                                               mtk_crtc->ddp_comp[i]->id,
323                                               mtk_crtc->ddp_comp[i + 1]->id);
324                 mtk_disp_mutex_remove_comp(mtk_crtc->mutex,
325                                            mtk_crtc->ddp_comp[i]->id);
326         }
327         mtk_disp_mutex_remove_comp(mtk_crtc->mutex, mtk_crtc->ddp_comp[i]->id);
328         mtk_crtc_ddp_clk_disable(mtk_crtc);
329         mtk_disp_mutex_unprepare(mtk_crtc->mutex);
331         pm_runtime_put(drm->dev);
334 static void mtk_crtc_ddp_config(struct drm_crtc *crtc)
336         struct mtk_drm_crtc *mtk_crtc = to_mtk_crtc(crtc);
337         struct mtk_crtc_state *state = to_mtk_crtc_state(mtk_crtc->base.state);
338         struct mtk_ddp_comp *comp = mtk_crtc->ddp_comp[0];
339         unsigned int i;
341         /*
342          * TODO: instead of updating the registers here, we should prepare
343          * working registers in atomic_commit and let the hardware command
344          * queue update module registers on vblank.
345          */
346         if (state->pending_config) {
347                 mtk_ddp_comp_config(comp, state->pending_width,
348                                     state->pending_height,
349                                     state->pending_vrefresh, 0);
351                 state->pending_config = false;
352         }
354         if (mtk_crtc->pending_planes) {
355                 for (i = 0; i < mtk_crtc->layer_nr; i++) {
356                         struct drm_plane *plane = &mtk_crtc->planes[i];
357                         struct mtk_plane_state *plane_state;
359                         plane_state = to_mtk_plane_state(plane->state);
361                         if (plane_state->pending.config) {
362                                 mtk_ddp_comp_layer_config(comp, i, plane_state);
363                                 plane_state->pending.config = false;
364                         }
365                 }
366                 mtk_crtc->pending_planes = false;
367         }
370 static void mtk_drm_crtc_atomic_enable(struct drm_crtc *crtc,
371                                        struct drm_crtc_state *old_state)
373         struct mtk_drm_crtc *mtk_crtc = to_mtk_crtc(crtc);
374         struct mtk_ddp_comp *comp = mtk_crtc->ddp_comp[0];
375         int ret;
377         DRM_DEBUG_DRIVER("%s %d\n", __func__, crtc->base.id);
379         ret = mtk_smi_larb_get(comp->larb_dev);
380         if (ret) {
381                 DRM_ERROR("Failed to get larb: %d\n", ret);
382                 return;
383         }
385         ret = mtk_crtc_ddp_hw_init(mtk_crtc);
386         if (ret) {
387                 mtk_smi_larb_put(comp->larb_dev);
388                 return;
389         }
391         drm_crtc_vblank_on(crtc);
392         mtk_crtc->enabled = true;
395 static void mtk_drm_crtc_atomic_disable(struct drm_crtc *crtc,
396                                         struct drm_crtc_state *old_state)
398         struct mtk_drm_crtc *mtk_crtc = to_mtk_crtc(crtc);
399         struct mtk_ddp_comp *comp = mtk_crtc->ddp_comp[0];
400         int i;
402         DRM_DEBUG_DRIVER("%s %d\n", __func__, crtc->base.id);
403         if (!mtk_crtc->enabled)
404                 return;
406         /* Set all pending plane state to disabled */
407         for (i = 0; i < mtk_crtc->layer_nr; i++) {
408                 struct drm_plane *plane = &mtk_crtc->planes[i];
409                 struct mtk_plane_state *plane_state;
411                 plane_state = to_mtk_plane_state(plane->state);
412                 plane_state->pending.enable = false;
413                 plane_state->pending.config = true;
414         }
415         mtk_crtc->pending_planes = true;
417         /* Wait for planes to be disabled */
418         drm_crtc_wait_one_vblank(crtc);
420         drm_crtc_vblank_off(crtc);
421         mtk_crtc_ddp_hw_fini(mtk_crtc);
422         mtk_smi_larb_put(comp->larb_dev);
424         mtk_crtc->enabled = false;
427 static void mtk_drm_crtc_atomic_begin(struct drm_crtc *crtc,
428                                       struct drm_crtc_state *old_crtc_state)
430         struct mtk_crtc_state *state = to_mtk_crtc_state(crtc->state);
431         struct mtk_drm_crtc *mtk_crtc = to_mtk_crtc(crtc);
433         if (mtk_crtc->event && state->base.event)
434                 DRM_ERROR("new event while there is still a pending event\n");
436         if (state->base.event) {
437                 state->base.event->pipe = drm_crtc_index(crtc);
438                 WARN_ON(drm_crtc_vblank_get(crtc) != 0);
439                 mtk_crtc->event = state->base.event;
440                 state->base.event = NULL;
441         }
444 static void mtk_drm_crtc_atomic_flush(struct drm_crtc *crtc,
445                                       struct drm_crtc_state *old_crtc_state)
447         struct mtk_drm_crtc *mtk_crtc = to_mtk_crtc(crtc);
448         struct mtk_drm_private *priv = crtc->dev->dev_private;
449         unsigned int pending_planes = 0;
450         int i;
452         if (mtk_crtc->event)
453                 mtk_crtc->pending_needs_vblank = true;
454         for (i = 0; i < mtk_crtc->layer_nr; i++) {
455                 struct drm_plane *plane = &mtk_crtc->planes[i];
456                 struct mtk_plane_state *plane_state;
458                 plane_state = to_mtk_plane_state(plane->state);
459                 if (plane_state->pending.dirty) {
460                         plane_state->pending.config = true;
461                         plane_state->pending.dirty = false;
462                         pending_planes |= BIT(i);
463                 }
464         }
465         if (pending_planes)
466                 mtk_crtc->pending_planes = true;
467         if (crtc->state->color_mgmt_changed)
468                 for (i = 0; i < mtk_crtc->ddp_comp_nr; i++)
469                         mtk_ddp_gamma_set(mtk_crtc->ddp_comp[i], crtc->state);
471         if (priv->data->shadow_register) {
472                 mtk_disp_mutex_acquire(mtk_crtc->mutex);
473                 mtk_crtc_ddp_config(crtc);
474                 mtk_disp_mutex_release(mtk_crtc->mutex);
475         }
478 static const struct drm_crtc_funcs mtk_crtc_funcs = {
479         .set_config             = drm_atomic_helper_set_config,
480         .page_flip              = drm_atomic_helper_page_flip,
481         .destroy                = mtk_drm_crtc_destroy,
482         .reset                  = mtk_drm_crtc_reset,
483         .atomic_duplicate_state = mtk_drm_crtc_duplicate_state,
484         .atomic_destroy_state   = mtk_drm_crtc_destroy_state,
485         .gamma_set              = drm_atomic_helper_legacy_gamma_set,
486         .enable_vblank          = mtk_drm_crtc_enable_vblank,
487         .disable_vblank         = mtk_drm_crtc_disable_vblank,
488 };
490 static const struct drm_crtc_helper_funcs mtk_crtc_helper_funcs = {
491         .mode_fixup     = mtk_drm_crtc_mode_fixup,
492         .mode_set_nofb  = mtk_drm_crtc_mode_set_nofb,
493         .atomic_begin   = mtk_drm_crtc_atomic_begin,
494         .atomic_flush   = mtk_drm_crtc_atomic_flush,
495         .atomic_enable  = mtk_drm_crtc_atomic_enable,
496         .atomic_disable = mtk_drm_crtc_atomic_disable,
497 };
499 static int mtk_drm_crtc_init(struct drm_device *drm,
500                              struct mtk_drm_crtc *mtk_crtc,
501                              struct drm_plane *primary,
502                              struct drm_plane *cursor, unsigned int pipe)
504         int ret;
506         ret = drm_crtc_init_with_planes(drm, &mtk_crtc->base, primary, cursor,
507                                         &mtk_crtc_funcs, NULL);
508         if (ret)
509                 goto err_cleanup_crtc;
511         drm_crtc_helper_add(&mtk_crtc->base, &mtk_crtc_helper_funcs);
513         return 0;
515 err_cleanup_crtc:
516         drm_crtc_cleanup(&mtk_crtc->base);
517         return ret;
520 void mtk_crtc_ddp_irq(struct drm_crtc *crtc, struct mtk_ddp_comp *comp)
522         struct mtk_drm_crtc *mtk_crtc = to_mtk_crtc(crtc);
523         struct mtk_drm_private *priv = crtc->dev->dev_private;
525         if (!priv->data->shadow_register)
526                 mtk_crtc_ddp_config(crtc);
528         mtk_drm_finish_page_flip(mtk_crtc);
531 int mtk_drm_crtc_create(struct drm_device *drm_dev,
532                         const enum mtk_ddp_comp_id *path, unsigned int path_len)
534         struct mtk_drm_private *priv = drm_dev->dev_private;
535         struct device *dev = drm_dev->dev;
536         struct mtk_drm_crtc *mtk_crtc;
537         enum drm_plane_type type;
538         unsigned int zpos;
539         int pipe = priv->num_pipes;
540         int ret;
541         int i;
543         if (!path)
544                 return 0;
546         for (i = 0; i < path_len; i++) {
547                 enum mtk_ddp_comp_id comp_id = path[i];
548                 struct device_node *node;
550                 node = priv->comp_node[comp_id];
551                 if (!node) {
552                         dev_info(dev,
553                                  "Not creating crtc %d because component %d is disabled or missing\n",
554                                  pipe, comp_id);
555                         return 0;
556                 }
557         }
559         mtk_crtc = devm_kzalloc(dev, sizeof(*mtk_crtc), GFP_KERNEL);
560         if (!mtk_crtc)
561                 return -ENOMEM;
563         mtk_crtc->config_regs = priv->config_regs;
564         mtk_crtc->ddp_comp_nr = path_len;
565         mtk_crtc->ddp_comp = devm_kmalloc_array(dev, mtk_crtc->ddp_comp_nr,
566                                                 sizeof(*mtk_crtc->ddp_comp),
567                                                 GFP_KERNEL);
568         if (!mtk_crtc->ddp_comp)
569                 return -ENOMEM;
571         mtk_crtc->mutex = mtk_disp_mutex_get(priv->mutex_dev, pipe);
572         if (IS_ERR(mtk_crtc->mutex)) {
573                 ret = PTR_ERR(mtk_crtc->mutex);
574                 dev_err(dev, "Failed to get mutex: %d\n", ret);
575                 return ret;
576         }
578         for (i = 0; i < mtk_crtc->ddp_comp_nr; i++) {
579                 enum mtk_ddp_comp_id comp_id = path[i];
580                 struct mtk_ddp_comp *comp;
581                 struct device_node *node;
583                 node = priv->comp_node[comp_id];
584                 comp = priv->ddp_comp[comp_id];
585                 if (!comp) {
586                         dev_err(dev, "Component %pOF not initialized\n", node);
587                         ret = -ENODEV;
588                         goto unprepare;
589                 }
591                 ret = clk_prepare(comp->clk);
592                 if (ret) {
593                         dev_err(dev,
594                                 "Failed to prepare clock for component %pOF: %d\n",
595                                 node, ret);
596                         goto unprepare;
597                 }
599                 mtk_crtc->ddp_comp[i] = comp;
600         }
602         mtk_crtc->layer_nr = mtk_ddp_comp_layer_nr(mtk_crtc->ddp_comp[0]);
603         mtk_crtc->planes = devm_kcalloc(dev, mtk_crtc->layer_nr,
604                                         sizeof(struct drm_plane),
605                                         GFP_KERNEL);
607         for (zpos = 0; zpos < mtk_crtc->layer_nr; zpos++) {
608                 type = (zpos == 0) ? DRM_PLANE_TYPE_PRIMARY :
609                                 (zpos == 1) ? DRM_PLANE_TYPE_CURSOR :
610                                                 DRM_PLANE_TYPE_OVERLAY;
611                 ret = mtk_plane_init(drm_dev, &mtk_crtc->planes[zpos],
612                                      BIT(pipe), type);
613                 if (ret)
614                         goto unprepare;
615         }
617         ret = mtk_drm_crtc_init(drm_dev, mtk_crtc, &mtk_crtc->planes[0],
618                                 mtk_crtc->layer_nr > 1 ? &mtk_crtc->planes[1] :
619                                 NULL, pipe);
620         if (ret < 0)
621                 goto unprepare;
622         drm_mode_crtc_set_gamma_size(&mtk_crtc->base, MTK_LUT_SIZE);
623         drm_crtc_enable_color_mgmt(&mtk_crtc->base, 0, false, MTK_LUT_SIZE);
624         priv->num_pipes++;
626         return 0;
628 unprepare:
629         while (--i >= 0)
630                 clk_unprepare(mtk_crtc->ddp_comp[i]->clk);
632         return ret;