1 /*
2 * Copyright (c) 2015 MediaTek Inc.
3 *
4 * This program is free software; you can redistribute it and/or modify
5 * it under the terms of the GNU General Public License version 2 as
6 * published by the Free Software Foundation.
7 *
8 * This program is distributed in the hope that it will be useful,
9 * but WITHOUT ANY WARRANTY; without even the implied warranty of
10 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
11 * GNU General Public License for more details.
12 */
14 #ifndef MTK_DRM_CRTC_H
15 #define MTK_DRM_CRTC_H
17 #include <drm/drm_crtc.h>
18 #include "mtk_drm_ddp_comp.h"
19 #include "mtk_drm_plane.h"
21 #define MTK_LUT_SIZE 512
22 #define MTK_MAX_BPC 10
23 #define MTK_MIN_BPC 3
25 void mtk_drm_crtc_commit(struct drm_crtc *crtc);
26 void mtk_crtc_ddp_irq(struct drm_crtc *crtc, struct mtk_ddp_comp *comp);
27 int mtk_drm_crtc_create(struct drm_device *drm_dev,
28 const enum mtk_ddp_comp_id *path,
29 unsigned int path_len);
31 #endif /* MTK_DRM_CRTC_H */