1 /*
2 * PCI glue for ISHTP provider device (ISH) driver
3 *
4 * Copyright (c) 2014-2016, Intel Corporation.
5 *
6 * This program is free software; you can redistribute it and/or modify it
7 * under the terms and conditions of the GNU General Public License,
8 * version 2, as published by the Free Software Foundation.
9 *
10 * This program is distributed in the hope it will be useful, but WITHOUT
11 * ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or
12 * FITNESS FOR A PARTICULAR PURPOSE. See the GNU General Public License for
13 * more details.
14 */
16 #include <linux/module.h>
17 #include <linux/moduleparam.h>
18 #include <linux/kernel.h>
19 #include <linux/device.h>
20 #include <linux/fs.h>
21 #include <linux/errno.h>
22 #include <linux/types.h>
23 #include <linux/pci.h>
24 #include <linux/sched.h>
25 #include <linux/interrupt.h>
26 #include <linux/workqueue.h>
27 #define CREATE_TRACE_POINTS
28 #include <trace/events/intel_ish.h>
29 #include "ishtp-dev.h"
30 #include "hw-ish.h"
32 static const struct pci_device_id ish_pci_tbl[] = {
33 {PCI_DEVICE(PCI_VENDOR_ID_INTEL, CHV_DEVICE_ID)},
34 {PCI_DEVICE(PCI_VENDOR_ID_INTEL, BXT_Ax_DEVICE_ID)},
35 {PCI_DEVICE(PCI_VENDOR_ID_INTEL, BXT_Bx_DEVICE_ID)},
36 {PCI_DEVICE(PCI_VENDOR_ID_INTEL, APL_Ax_DEVICE_ID)},
37 {PCI_DEVICE(PCI_VENDOR_ID_INTEL, SPT_Ax_DEVICE_ID)},
38 {PCI_DEVICE(PCI_VENDOR_ID_INTEL, CNL_Ax_DEVICE_ID)},
39 {PCI_DEVICE(PCI_VENDOR_ID_INTEL, GLK_Ax_DEVICE_ID)},
40 {PCI_DEVICE(PCI_VENDOR_ID_INTEL, CNL_H_DEVICE_ID)},
41 {PCI_DEVICE(PCI_VENDOR_ID_INTEL, ICL_MOBILE_DEVICE_ID)},
42 {PCI_DEVICE(PCI_VENDOR_ID_INTEL, SPT_H_DEVICE_ID)},
43 {0, }
44 };
45 MODULE_DEVICE_TABLE(pci, ish_pci_tbl);
47 /**
48 * ish_event_tracer() - Callback function to dump trace messages
49 * @dev: ishtp device
50 * @format: printf style format
51 *
52 * Callback to direct log messages to Linux trace buffers
53 */
54 static __printf(2, 3)
55 void ish_event_tracer(struct ishtp_device *dev, const char *format, ...)
56 {
57 if (trace_ishtp_dump_enabled()) {
58 va_list args;
59 char tmp_buf[100];
61 va_start(args, format);
62 vsnprintf(tmp_buf, sizeof(tmp_buf), format, args);
63 va_end(args);
65 trace_ishtp_dump(tmp_buf);
66 }
67 }
69 /**
70 * ish_init() - Init function
71 * @dev: ishtp device
72 *
73 * This function initialize wait queues for suspend/resume and call
74 * calls hadware initialization function. This will initiate
75 * startup sequence
76 *
77 * Return: 0 for success or error code for failure
78 */
79 static int ish_init(struct ishtp_device *dev)
80 {
81 int ret;
83 /* Set the state of ISH HW to start */
84 ret = ish_hw_start(dev);
85 if (ret) {
86 dev_err(dev->devc, "ISH: hw start failed.\n");
87 return ret;
88 }
90 /* Start the inter process communication to ISH processor */
91 ret = ishtp_start(dev);
92 if (ret) {
93 dev_err(dev->devc, "ISHTP: Protocol init failed.\n");
94 return ret;
95 }
97 return 0;
98 }
100 static const struct pci_device_id ish_invalid_pci_ids[] = {
101 /* Mehlow platform special pci ids */
102 {PCI_DEVICE(PCI_VENDOR_ID_INTEL, 0xA309)},
103 {PCI_DEVICE(PCI_VENDOR_ID_INTEL, 0xA30A)},
104 {}
105 };
107 /**
108 * ish_probe() - PCI driver probe callback
109 * @pdev: pci device
110 * @ent: pci device id
111 *
112 * Initialize PCI function, setup interrupt and call for ISH initialization
113 *
114 * Return: 0 for success or error code for failure
115 */
116 static int ish_probe(struct pci_dev *pdev, const struct pci_device_id *ent)
117 {
118 struct ishtp_device *dev;
119 struct ish_hw *hw;
120 int ret;
122 /* Check for invalid platforms for ISH support */
123 if (pci_dev_present(ish_invalid_pci_ids))
124 return -ENODEV;
126 /* enable pci dev */
127 ret = pci_enable_device(pdev);
128 if (ret) {
129 dev_err(&pdev->dev, "ISH: Failed to enable PCI device\n");
130 return ret;
131 }
133 /* set PCI host mastering */
134 pci_set_master(pdev);
136 /* pci request regions for ISH driver */
137 ret = pci_request_regions(pdev, KBUILD_MODNAME);
138 if (ret) {
139 dev_err(&pdev->dev, "ISH: Failed to get PCI regions\n");
140 goto disable_device;
141 }
143 /* allocates and initializes the ISH dev structure */
144 dev = ish_dev_init(pdev);
145 if (!dev) {
146 ret = -ENOMEM;
147 goto release_regions;
148 }
149 hw = to_ish_hw(dev);
150 dev->print_log = ish_event_tracer;
152 /* mapping IO device memory */
153 hw->mem_addr = pci_iomap(pdev, 0, 0);
154 if (!hw->mem_addr) {
155 dev_err(&pdev->dev, "ISH: mapping I/O range failure\n");
156 ret = -ENOMEM;
157 goto free_device;
158 }
160 dev->pdev = pdev;
162 pdev->dev_flags |= PCI_DEV_FLAGS_NO_D3;
164 /* request and enable interrupt */
165 ret = request_irq(pdev->irq, ish_irq_handler, IRQF_SHARED,
166 KBUILD_MODNAME, dev);
167 if (ret) {
168 dev_err(&pdev->dev, "ISH: request IRQ failure (%d)\n",
169 pdev->irq);
170 goto free_device;
171 }
173 dev_set_drvdata(dev->devc, dev);
175 init_waitqueue_head(&dev->suspend_wait);
176 init_waitqueue_head(&dev->resume_wait);
178 ret = ish_init(dev);
179 if (ret)
180 goto free_irq;
182 return 0;
184 free_irq:
185 free_irq(pdev->irq, dev);
186 free_device:
187 pci_iounmap(pdev, hw->mem_addr);
188 release_regions:
189 pci_release_regions(pdev);
190 disable_device:
191 pci_clear_master(pdev);
192 pci_disable_device(pdev);
193 dev_err(&pdev->dev, "ISH: PCI driver initialization failed.\n");
195 return ret;
196 }
198 /**
199 * ish_remove() - PCI driver remove callback
200 * @pdev: pci device
201 *
202 * This function does cleanup of ISH on pci remove callback
203 */
204 static void ish_remove(struct pci_dev *pdev)
205 {
206 struct ishtp_device *ishtp_dev = pci_get_drvdata(pdev);
207 struct ish_hw *hw = to_ish_hw(ishtp_dev);
209 ishtp_bus_remove_all_clients(ishtp_dev, false);
210 ish_device_disable(ishtp_dev);
212 free_irq(pdev->irq, ishtp_dev);
213 pci_iounmap(pdev, hw->mem_addr);
214 pci_release_regions(pdev);
215 pci_clear_master(pdev);
216 pci_disable_device(pdev);
217 }
219 static struct device __maybe_unused *ish_resume_device;
221 /* 50ms to get resume response */
222 #define WAIT_FOR_RESUME_ACK_MS 50
224 /**
225 * ish_resume_handler() - Work function to complete resume
226 * @work: work struct
227 *
228 * The resume work function to complete resume function asynchronously.
229 * There are two resume paths, one where ISH is not powered off,
230 * in that case a simple resume message is enough, others we need
231 * a reset sequence.
232 */
233 static void __maybe_unused ish_resume_handler(struct work_struct *work)
234 {
235 struct pci_dev *pdev = to_pci_dev(ish_resume_device);
236 struct ishtp_device *dev = pci_get_drvdata(pdev);
237 uint32_t fwsts;
238 int ret;
240 /* Get ISH FW status */
241 fwsts = IPC_GET_ISH_FWSTS(dev->ops->get_fw_status(dev));
243 /*
244 * If currently, in ISH FW, sensor app is loaded or beyond that,
245 * it means ISH isn't powered off, in this case, send a resume message.
246 */
247 if (fwsts >= FWSTS_SENSOR_APP_LOADED) {
248 ishtp_send_resume(dev);
250 /* Waiting to get resume response */
251 if (dev->resume_flag)
252 ret = wait_event_interruptible_timeout(dev->resume_wait,
253 !dev->resume_flag,
254 msecs_to_jiffies(WAIT_FOR_RESUME_ACK_MS));
255 }
257 /*
258 * If in ISH FW, sensor app isn't loaded yet, or no resume response.
259 * That means this platform is not S0ix compatible, or something is
260 * wrong with ISH FW. So on resume, full reboot of ISH processor will
261 * happen, so need to go through init sequence again.
262 */
263 if (dev->resume_flag)
264 ish_init(dev);
265 }
267 /**
268 * ish_suspend() - ISH suspend callback
269 * @device: device pointer
270 *
271 * ISH suspend callback
272 *
273 * Return: 0 to the pm core
274 */
275 static int __maybe_unused ish_suspend(struct device *device)
276 {
277 struct pci_dev *pdev = to_pci_dev(device);
278 struct ishtp_device *dev = pci_get_drvdata(pdev);
280 enable_irq_wake(pdev->irq);
281 /*
282 * If previous suspend hasn't been asnwered then ISH is likely dead,
283 * don't attempt nested notification
284 */
285 if (dev->suspend_flag)
286 return 0;
288 dev->resume_flag = 0;
289 dev->suspend_flag = 1;
290 ishtp_send_suspend(dev);
292 /* 25 ms should be enough for live ISH to flush all IPC buf */
293 if (dev->suspend_flag)
294 wait_event_interruptible_timeout(dev->suspend_wait,
295 !dev->suspend_flag,
296 msecs_to_jiffies(25));
298 return 0;
299 }
301 static __maybe_unused DECLARE_WORK(resume_work, ish_resume_handler);
302 /**
303 * ish_resume() - ISH resume callback
304 * @device: device pointer
305 *
306 * ISH resume callback
307 *
308 * Return: 0 to the pm core
309 */
310 static int __maybe_unused ish_resume(struct device *device)
311 {
312 struct pci_dev *pdev = to_pci_dev(device);
313 struct ishtp_device *dev = pci_get_drvdata(pdev);
315 ish_resume_device = device;
316 dev->resume_flag = 1;
318 disable_irq_wake(pdev->irq);
319 schedule_work(&resume_work);
321 return 0;
322 }
324 static SIMPLE_DEV_PM_OPS(ish_pm_ops, ish_suspend, ish_resume);
326 static struct pci_driver ish_driver = {
327 .name = KBUILD_MODNAME,
328 .id_table = ish_pci_tbl,
329 .probe = ish_probe,
330 .remove = ish_remove,
331 .driver.pm = &ish_pm_ops,
332 };
334 module_pci_driver(ish_driver);
336 /* Original author */
337 MODULE_AUTHOR("Daniel Drubin <daniel.drubin@intel.com>");
338 /* Adoption to upstream Linux kernel */
339 MODULE_AUTHOR("Srinivas Pandruvada <srinivas.pandruvada@linux.intel.com>");
341 MODULE_DESCRIPTION("Intel(R) Integrated Sensor Hub PCI Device Driver");
342 MODULE_LICENSE("GPL");