1 // SPDX-License-Identifier: GPL-2.0
2 /*
3 * Intel(R) Trace Hub pci driver
4 *
5 * Copyright (C) 2014-2015 Intel Corporation.
6 */
8 #define pr_fmt(fmt) KBUILD_MODNAME ": " fmt
10 #include <linux/types.h>
11 #include <linux/module.h>
12 #include <linux/device.h>
13 #include <linux/sysfs.h>
14 #include <linux/pci.h>
16 #include "intel_th.h"
18 #define DRIVER_NAME "intel_th_pci"
20 #define BAR_MASK (BIT(TH_MMIO_CONFIG) | BIT(TH_MMIO_SW))
22 #define PCI_REG_NPKDSC 0x80
23 #define NPKDSC_TSACT BIT(5)
25 static int intel_th_pci_activate(struct intel_th *th)
26 {
27 struct pci_dev *pdev = to_pci_dev(th->dev);
28 u32 npkdsc;
29 int err;
31 if (!INTEL_TH_CAP(th, tscu_enable))
32 return 0;
34 err = pci_read_config_dword(pdev, PCI_REG_NPKDSC, &npkdsc);
35 if (!err) {
36 npkdsc |= NPKDSC_TSACT;
37 err = pci_write_config_dword(pdev, PCI_REG_NPKDSC, npkdsc);
38 }
40 if (err)
41 dev_err(&pdev->dev, "failed to read NPKDSC register\n");
43 return err;
44 }
46 static void intel_th_pci_deactivate(struct intel_th *th)
47 {
48 struct pci_dev *pdev = to_pci_dev(th->dev);
49 u32 npkdsc;
50 int err;
52 if (!INTEL_TH_CAP(th, tscu_enable))
53 return;
55 err = pci_read_config_dword(pdev, PCI_REG_NPKDSC, &npkdsc);
56 if (!err) {
57 npkdsc |= NPKDSC_TSACT;
58 err = pci_write_config_dword(pdev, PCI_REG_NPKDSC, npkdsc);
59 }
61 if (err)
62 dev_err(&pdev->dev, "failed to read NPKDSC register\n");
63 }
65 static int intel_th_pci_probe(struct pci_dev *pdev,
66 const struct pci_device_id *id)
67 {
68 struct intel_th_drvdata *drvdata = (void *)id->driver_data;
69 struct intel_th *th;
70 int err;
72 err = pcim_enable_device(pdev);
73 if (err)
74 return err;
76 err = pcim_iomap_regions_request_all(pdev, BAR_MASK, DRIVER_NAME);
77 if (err)
78 return err;
80 th = intel_th_alloc(&pdev->dev, drvdata, pdev->resource,
81 DEVICE_COUNT_RESOURCE, pdev->irq);
82 if (IS_ERR(th))
83 return PTR_ERR(th);
85 th->activate = intel_th_pci_activate;
86 th->deactivate = intel_th_pci_deactivate;
88 pci_set_master(pdev);
90 return 0;
91 }
93 static void intel_th_pci_remove(struct pci_dev *pdev)
94 {
95 struct intel_th *th = pci_get_drvdata(pdev);
97 intel_th_free(th);
98 }
100 static const struct intel_th_drvdata intel_th_2x = {
101 .tscu_enable = 1,
102 };
104 static const struct pci_device_id intel_th_pci_id_table[] = {
105 {
106 PCI_DEVICE(PCI_VENDOR_ID_INTEL, 0x9d26),
107 .driver_data = (kernel_ulong_t)0,
108 },
109 {
110 PCI_DEVICE(PCI_VENDOR_ID_INTEL, 0xa126),
111 .driver_data = (kernel_ulong_t)0,
112 },
113 {
114 /* Apollo Lake */
115 PCI_DEVICE(PCI_VENDOR_ID_INTEL, 0x5a8e),
116 .driver_data = (kernel_ulong_t)0,
117 },
118 {
119 /* Broxton */
120 PCI_DEVICE(PCI_VENDOR_ID_INTEL, 0x0a80),
121 .driver_data = (kernel_ulong_t)0,
122 },
123 {
124 /* Broxton B-step */
125 PCI_DEVICE(PCI_VENDOR_ID_INTEL, 0x1a8e),
126 .driver_data = (kernel_ulong_t)0,
127 },
128 {
129 /* Kaby Lake PCH-H */
130 PCI_DEVICE(PCI_VENDOR_ID_INTEL, 0xa2a6),
131 .driver_data = (kernel_ulong_t)0,
132 },
133 {
134 /* Denverton */
135 PCI_DEVICE(PCI_VENDOR_ID_INTEL, 0x19e1),
136 .driver_data = (kernel_ulong_t)0,
137 },
138 {
139 /* Lewisburg PCH */
140 PCI_DEVICE(PCI_VENDOR_ID_INTEL, 0xa1a6),
141 .driver_data = (kernel_ulong_t)0,
142 },
143 {
144 /* Gemini Lake */
145 PCI_DEVICE(PCI_VENDOR_ID_INTEL, 0x318e),
146 .driver_data = (kernel_ulong_t)&intel_th_2x,
147 },
148 {
149 /* Cannon Lake H */
150 PCI_DEVICE(PCI_VENDOR_ID_INTEL, 0xa326),
151 .driver_data = (kernel_ulong_t)&intel_th_2x,
152 },
153 {
154 /* Cannon Lake LP */
155 PCI_DEVICE(PCI_VENDOR_ID_INTEL, 0x9da6),
156 .driver_data = (kernel_ulong_t)&intel_th_2x,
157 },
158 {
159 /* Cedar Fork PCH */
160 PCI_DEVICE(PCI_VENDOR_ID_INTEL, 0x18e1),
161 .driver_data = (kernel_ulong_t)&intel_th_2x,
162 },
163 {
164 /* Ice Lake PCH */
165 PCI_DEVICE(PCI_VENDOR_ID_INTEL, 0x34a6),
166 .driver_data = (kernel_ulong_t)&intel_th_2x,
167 },
168 { 0 },
169 };
171 MODULE_DEVICE_TABLE(pci, intel_th_pci_id_table);
173 static struct pci_driver intel_th_pci_driver = {
174 .name = DRIVER_NAME,
175 .id_table = intel_th_pci_id_table,
176 .probe = intel_th_pci_probe,
177 .remove = intel_th_pci_remove,
178 };
180 module_pci_driver(intel_th_pci_driver);
182 MODULE_LICENSE("GPL v2");
183 MODULE_DESCRIPTION("Intel(R) Trace Hub PCI controller driver");
184 MODULE_AUTHOR("Alexander Shishkin <alexander.shishkin@intel.com>");