1 /*
2 * SMBus driver for ACPI SMBus CMI
3 *
4 * Copyright (C) 2009 Crane Cai <crane.cai@amd.com>
5 *
6 * This program is free software; you can redistribute it and/or modify
7 * it under the terms of the GNU General Public License as published by
8 * the Free Software Foundation version 2.
9 */
11 #include <linux/module.h>
12 #include <linux/slab.h>
13 #include <linux/kernel.h>
14 #include <linux/stddef.h>
15 #include <linux/i2c.h>
16 #include <linux/acpi.h>
18 #define ACPI_SMBUS_HC_CLASS "smbus"
19 #define ACPI_SMBUS_HC_DEVICE_NAME "cmi"
21 /* SMBUS HID definition as supported by Microsoft Windows */
22 #define ACPI_SMBUS_MS_HID "SMB0001"
24 ACPI_MODULE_NAME("smbus_cmi");
26 struct smbus_methods_t {
27 char *mt_info;
28 char *mt_sbr;
29 char *mt_sbw;
30 };
32 struct acpi_smbus_cmi {
33 acpi_handle handle;
34 struct i2c_adapter adapter;
35 u8 cap_info:1;
36 u8 cap_read:1;
37 u8 cap_write:1;
38 struct smbus_methods_t *methods;
39 };
41 static const struct smbus_methods_t smbus_methods = {
42 .mt_info = "_SBI",
43 .mt_sbr = "_SBR",
44 .mt_sbw = "_SBW",
45 };
47 /* Some IBM BIOSes omit the leading underscore */
48 static const struct smbus_methods_t ibm_smbus_methods = {
49 .mt_info = "SBI_",
50 .mt_sbr = "SBR_",
51 .mt_sbw = "SBW_",
52 };
54 static const struct acpi_device_id acpi_smbus_cmi_ids[] = {
55 {"SMBUS01", (kernel_ulong_t)&smbus_methods},
56 {ACPI_SMBUS_IBM_HID, (kernel_ulong_t)&ibm_smbus_methods},
57 {ACPI_SMBUS_MS_HID, (kernel_ulong_t)&smbus_methods},
58 {"", 0}
59 };
60 MODULE_DEVICE_TABLE(acpi, acpi_smbus_cmi_ids);
62 #define ACPI_SMBUS_STATUS_OK 0x00
63 #define ACPI_SMBUS_STATUS_FAIL 0x07
64 #define ACPI_SMBUS_STATUS_DNAK 0x10
65 #define ACPI_SMBUS_STATUS_DERR 0x11
66 #define ACPI_SMBUS_STATUS_CMD_DENY 0x12
67 #define ACPI_SMBUS_STATUS_UNKNOWN 0x13
68 #define ACPI_SMBUS_STATUS_ACC_DENY 0x17
69 #define ACPI_SMBUS_STATUS_TIMEOUT 0x18
70 #define ACPI_SMBUS_STATUS_NOTSUP 0x19
71 #define ACPI_SMBUS_STATUS_BUSY 0x1a
72 #define ACPI_SMBUS_STATUS_PEC 0x1f
74 #define ACPI_SMBUS_PRTCL_WRITE 0x00
75 #define ACPI_SMBUS_PRTCL_READ 0x01
76 #define ACPI_SMBUS_PRTCL_QUICK 0x02
77 #define ACPI_SMBUS_PRTCL_BYTE 0x04
78 #define ACPI_SMBUS_PRTCL_BYTE_DATA 0x06
79 #define ACPI_SMBUS_PRTCL_WORD_DATA 0x08
80 #define ACPI_SMBUS_PRTCL_BLOCK_DATA 0x0a
83 static int
84 acpi_smbus_cmi_access(struct i2c_adapter *adap, u16 addr, unsigned short flags,
85 char read_write, u8 command, int size,
86 union i2c_smbus_data *data)
87 {
88 int result = 0;
89 struct acpi_smbus_cmi *smbus_cmi = adap->algo_data;
90 unsigned char protocol;
91 acpi_status status = 0;
92 struct acpi_object_list input;
93 union acpi_object mt_params[5];
94 struct acpi_buffer buffer = { ACPI_ALLOCATE_BUFFER, NULL };
95 union acpi_object *obj;
96 union acpi_object *pkg;
97 char *method;
98 int len = 0;
100 dev_dbg(&adap->dev, "access size: %d %s\n", size,
101 (read_write) ? "READ" : "WRITE");
102 switch (size) {
103 case I2C_SMBUS_QUICK:
104 protocol = ACPI_SMBUS_PRTCL_QUICK;
105 command = 0;
106 if (read_write == I2C_SMBUS_WRITE) {
107 mt_params[3].type = ACPI_TYPE_INTEGER;
108 mt_params[3].integer.value = 0;
109 mt_params[4].type = ACPI_TYPE_INTEGER;
110 mt_params[4].integer.value = 0;
111 }
112 break;
114 case I2C_SMBUS_BYTE:
115 protocol = ACPI_SMBUS_PRTCL_BYTE;
116 if (read_write == I2C_SMBUS_WRITE) {
117 mt_params[3].type = ACPI_TYPE_INTEGER;
118 mt_params[3].integer.value = 0;
119 mt_params[4].type = ACPI_TYPE_INTEGER;
120 mt_params[4].integer.value = 0;
121 } else {
122 command = 0;
123 }
124 break;
126 case I2C_SMBUS_BYTE_DATA:
127 protocol = ACPI_SMBUS_PRTCL_BYTE_DATA;
128 if (read_write == I2C_SMBUS_WRITE) {
129 mt_params[3].type = ACPI_TYPE_INTEGER;
130 mt_params[3].integer.value = 1;
131 mt_params[4].type = ACPI_TYPE_INTEGER;
132 mt_params[4].integer.value = data->byte;
133 }
134 break;
136 case I2C_SMBUS_WORD_DATA:
137 protocol = ACPI_SMBUS_PRTCL_WORD_DATA;
138 if (read_write == I2C_SMBUS_WRITE) {
139 mt_params[3].type = ACPI_TYPE_INTEGER;
140 mt_params[3].integer.value = 2;
141 mt_params[4].type = ACPI_TYPE_INTEGER;
142 mt_params[4].integer.value = data->word;
143 }
144 break;
146 case I2C_SMBUS_BLOCK_DATA:
147 protocol = ACPI_SMBUS_PRTCL_BLOCK_DATA;
148 if (read_write == I2C_SMBUS_WRITE) {
149 len = data->block[0];
150 if (len == 0 || len > I2C_SMBUS_BLOCK_MAX)
151 return -EINVAL;
152 mt_params[3].type = ACPI_TYPE_INTEGER;
153 mt_params[3].integer.value = len;
154 mt_params[4].type = ACPI_TYPE_BUFFER;
155 mt_params[4].buffer.length = len;
156 mt_params[4].buffer.pointer = data->block + 1;
157 }
158 break;
160 default:
161 dev_warn(&adap->dev, "Unsupported transaction %d\n", size);
162 return -EOPNOTSUPP;
163 }
165 if (read_write == I2C_SMBUS_READ) {
166 protocol |= ACPI_SMBUS_PRTCL_READ;
167 method = smbus_cmi->methods->mt_sbr;
168 input.count = 3;
169 } else {
170 protocol |= ACPI_SMBUS_PRTCL_WRITE;
171 method = smbus_cmi->methods->mt_sbw;
172 input.count = 5;
173 }
175 input.pointer = mt_params;
176 mt_params[0].type = ACPI_TYPE_INTEGER;
177 mt_params[0].integer.value = protocol;
178 mt_params[1].type = ACPI_TYPE_INTEGER;
179 mt_params[1].integer.value = addr;
180 mt_params[2].type = ACPI_TYPE_INTEGER;
181 mt_params[2].integer.value = command;
183 status = acpi_evaluate_object(smbus_cmi->handle, method, &input,
184 &buffer);
185 if (ACPI_FAILURE(status)) {
186 acpi_handle_err(smbus_cmi->handle,
187 "Failed to evaluate %s: %i\n", method, status);
188 return -EIO;
189 }
191 pkg = buffer.pointer;
192 if (pkg && pkg->type == ACPI_TYPE_PACKAGE)
193 obj = pkg->package.elements;
194 else {
195 acpi_handle_err(smbus_cmi->handle, "Invalid argument type\n");
196 result = -EIO;
197 goto out;
198 }
199 if (obj == NULL || obj->type != ACPI_TYPE_INTEGER) {
200 acpi_handle_err(smbus_cmi->handle, "Invalid argument type\n");
201 result = -EIO;
202 goto out;
203 }
205 result = obj->integer.value;
206 acpi_handle_debug(smbus_cmi->handle, "%s return status: %i\n", method,
207 result);
209 switch (result) {
210 case ACPI_SMBUS_STATUS_OK:
211 result = 0;
212 break;
213 case ACPI_SMBUS_STATUS_BUSY:
214 result = -EBUSY;
215 goto out;
216 case ACPI_SMBUS_STATUS_TIMEOUT:
217 result = -ETIMEDOUT;
218 goto out;
219 case ACPI_SMBUS_STATUS_DNAK:
220 result = -ENXIO;
221 goto out;
222 default:
223 result = -EIO;
224 goto out;
225 }
227 if (read_write == I2C_SMBUS_WRITE || size == I2C_SMBUS_QUICK)
228 goto out;
230 obj = pkg->package.elements + 1;
231 if (obj->type != ACPI_TYPE_INTEGER) {
232 acpi_handle_err(smbus_cmi->handle, "Invalid argument type\n");
233 result = -EIO;
234 goto out;
235 }
237 len = obj->integer.value;
238 obj = pkg->package.elements + 2;
239 switch (size) {
240 case I2C_SMBUS_BYTE:
241 case I2C_SMBUS_BYTE_DATA:
242 case I2C_SMBUS_WORD_DATA:
243 if (obj->type != ACPI_TYPE_INTEGER) {
244 acpi_handle_err(smbus_cmi->handle,
245 "Invalid argument type\n");
246 result = -EIO;
247 goto out;
248 }
249 if (len == 2)
250 data->word = obj->integer.value;
251 else
252 data->byte = obj->integer.value;
253 break;
254 case I2C_SMBUS_BLOCK_DATA:
255 if (obj->type != ACPI_TYPE_BUFFER) {
256 acpi_handle_err(smbus_cmi->handle,
257 "Invalid argument type\n");
258 result = -EIO;
259 goto out;
260 }
261 if (len == 0 || len > I2C_SMBUS_BLOCK_MAX)
262 return -EPROTO;
263 data->block[0] = len;
264 memcpy(data->block + 1, obj->buffer.pointer, len);
265 break;
266 }
268 out:
269 kfree(buffer.pointer);
270 dev_dbg(&adap->dev, "Transaction status: %i\n", result);
271 return result;
272 }
274 static u32 acpi_smbus_cmi_func(struct i2c_adapter *adapter)
275 {
276 struct acpi_smbus_cmi *smbus_cmi = adapter->algo_data;
277 u32 ret;
279 ret = smbus_cmi->cap_read | smbus_cmi->cap_write ?
280 I2C_FUNC_SMBUS_QUICK : 0;
282 ret |= smbus_cmi->cap_read ?
283 (I2C_FUNC_SMBUS_READ_BYTE |
284 I2C_FUNC_SMBUS_READ_BYTE_DATA |
285 I2C_FUNC_SMBUS_READ_WORD_DATA |
286 I2C_FUNC_SMBUS_READ_BLOCK_DATA) : 0;
288 ret |= smbus_cmi->cap_write ?
289 (I2C_FUNC_SMBUS_WRITE_BYTE |
290 I2C_FUNC_SMBUS_WRITE_BYTE_DATA |
291 I2C_FUNC_SMBUS_WRITE_WORD_DATA |
292 I2C_FUNC_SMBUS_WRITE_BLOCK_DATA) : 0;
294 return ret;
295 }
297 static const struct i2c_algorithm acpi_smbus_cmi_algorithm = {
298 .smbus_xfer = acpi_smbus_cmi_access,
299 .functionality = acpi_smbus_cmi_func,
300 };
303 static int acpi_smbus_cmi_add_cap(struct acpi_smbus_cmi *smbus_cmi,
304 const char *name)
305 {
306 struct acpi_buffer buffer = { ACPI_ALLOCATE_BUFFER, NULL };
307 struct acpi_handle *handle = smbus_cmi->handle;
308 union acpi_object *obj;
309 acpi_status status;
311 if (!strcmp(name, smbus_cmi->methods->mt_info)) {
312 status = acpi_evaluate_object(smbus_cmi->handle,
313 smbus_cmi->methods->mt_info,
314 NULL, &buffer);
315 if (ACPI_FAILURE(status)) {
316 acpi_handle_err(handle, "Failed to evaluate %s: %i\n",
317 smbus_cmi->methods->mt_info, status);
318 return -EIO;
319 }
321 obj = buffer.pointer;
322 if (obj && obj->type == ACPI_TYPE_PACKAGE)
323 obj = obj->package.elements;
324 else {
325 acpi_handle_err(handle, "Invalid argument type\n");
326 kfree(buffer.pointer);
327 return -EIO;
328 }
330 if (obj->type != ACPI_TYPE_INTEGER) {
331 acpi_handle_err(handle, "Invalid argument type\n");
332 kfree(buffer.pointer);
333 return -EIO;
334 } else
335 acpi_handle_debug(handle, "SMBus CMI Version %x\n",
336 (int)obj->integer.value);
338 kfree(buffer.pointer);
339 smbus_cmi->cap_info = 1;
340 } else if (!strcmp(name, smbus_cmi->methods->mt_sbr))
341 smbus_cmi->cap_read = 1;
342 else if (!strcmp(name, smbus_cmi->methods->mt_sbw))
343 smbus_cmi->cap_write = 1;
344 else
345 acpi_handle_debug(handle, "Unsupported CMI method: %s\n", name);
347 return 0;
348 }
350 static acpi_status acpi_smbus_cmi_query_methods(acpi_handle handle, u32 level,
351 void *context, void **return_value)
352 {
353 char node_name[5];
354 struct acpi_buffer buffer = { sizeof(node_name), node_name };
355 struct acpi_smbus_cmi *smbus_cmi = context;
356 acpi_status status;
358 status = acpi_get_name(handle, ACPI_SINGLE_NAME, &buffer);
360 if (ACPI_SUCCESS(status))
361 acpi_smbus_cmi_add_cap(smbus_cmi, node_name);
363 return AE_OK;
364 }
366 static int acpi_smbus_cmi_add(struct acpi_device *device)
367 {
368 struct acpi_smbus_cmi *smbus_cmi;
369 const struct acpi_device_id *id;
371 smbus_cmi = kzalloc(sizeof(struct acpi_smbus_cmi), GFP_KERNEL);
372 if (!smbus_cmi)
373 return -ENOMEM;
375 smbus_cmi->handle = device->handle;
376 strcpy(acpi_device_name(device), ACPI_SMBUS_HC_DEVICE_NAME);
377 strcpy(acpi_device_class(device), ACPI_SMBUS_HC_CLASS);
378 device->driver_data = smbus_cmi;
379 smbus_cmi->cap_info = 0;
380 smbus_cmi->cap_read = 0;
381 smbus_cmi->cap_write = 0;
383 for (id = acpi_smbus_cmi_ids; id->id[0]; id++)
384 if (!strcmp(id->id, acpi_device_hid(device)))
385 smbus_cmi->methods =
386 (struct smbus_methods_t *) id->driver_data;
388 acpi_walk_namespace(ACPI_TYPE_METHOD, smbus_cmi->handle, 1,
389 acpi_smbus_cmi_query_methods, NULL, smbus_cmi, NULL);
391 if (smbus_cmi->cap_info == 0)
392 goto err;
394 snprintf(smbus_cmi->adapter.name, sizeof(smbus_cmi->adapter.name),
395 "SMBus CMI adapter %s",
396 acpi_device_name(device));
397 smbus_cmi->adapter.owner = THIS_MODULE;
398 smbus_cmi->adapter.algo = &acpi_smbus_cmi_algorithm;
399 smbus_cmi->adapter.algo_data = smbus_cmi;
400 smbus_cmi->adapter.class = I2C_CLASS_HWMON | I2C_CLASS_SPD;
401 smbus_cmi->adapter.dev.parent = &device->dev;
403 if (i2c_add_adapter(&smbus_cmi->adapter)) {
404 dev_err(&device->dev, "Couldn't register adapter!\n");
405 goto err;
406 }
408 return 0;
410 err:
411 kfree(smbus_cmi);
412 device->driver_data = NULL;
413 return -EIO;
414 }
416 static int acpi_smbus_cmi_remove(struct acpi_device *device)
417 {
418 struct acpi_smbus_cmi *smbus_cmi = acpi_driver_data(device);
420 i2c_del_adapter(&smbus_cmi->adapter);
421 kfree(smbus_cmi);
422 device->driver_data = NULL;
424 return 0;
425 }
427 static struct acpi_driver acpi_smbus_cmi_driver = {
428 .name = ACPI_SMBUS_HC_DEVICE_NAME,
429 .class = ACPI_SMBUS_HC_CLASS,
430 .ids = acpi_smbus_cmi_ids,
431 .ops = {
432 .add = acpi_smbus_cmi_add,
433 .remove = acpi_smbus_cmi_remove,
434 },
435 };
436 module_acpi_driver(acpi_smbus_cmi_driver);
438 MODULE_LICENSE("GPL");
439 MODULE_AUTHOR("Crane Cai <crane.cai@amd.com>");
440 MODULE_DESCRIPTION("ACPI SMBus CMI driver");