1 /*
2 * Copyright (C) 2015 Masahiro Yamada <yamada.masahiro@socionext.com>
3 *
4 * This program is free software; you can redistribute it and/or modify
5 * it under the terms of the GNU General Public License as published by
6 * the Free Software Foundation; either version 2 of the License, or
7 * (at your option) any later version.
8 *
9 * This program is distributed in the hope that it will be useful,
10 * but WITHOUT ANY WARRANTY; without even the implied warranty of
11 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
12 * GNU General Public License for more details.
13 */
15 #include <linux/clk.h>
16 #include <linux/i2c.h>
17 #include <linux/iopoll.h>
18 #include <linux/interrupt.h>
19 #include <linux/io.h>
20 #include <linux/module.h>
21 #include <linux/platform_device.h>
23 #define UNIPHIER_FI2C_CR 0x00 /* control register */
24 #define UNIPHIER_FI2C_CR_MST BIT(3) /* master mode */
25 #define UNIPHIER_FI2C_CR_STA BIT(2) /* start condition */
26 #define UNIPHIER_FI2C_CR_STO BIT(1) /* stop condition */
27 #define UNIPHIER_FI2C_CR_NACK BIT(0) /* do not return ACK */
28 #define UNIPHIER_FI2C_DTTX 0x04 /* TX FIFO */
29 #define UNIPHIER_FI2C_DTTX_CMD BIT(8) /* send command (slave addr) */
30 #define UNIPHIER_FI2C_DTTX_RD BIT(0) /* read transaction */
31 #define UNIPHIER_FI2C_DTRX 0x04 /* RX FIFO */
32 #define UNIPHIER_FI2C_SLAD 0x0c /* slave address */
33 #define UNIPHIER_FI2C_CYC 0x10 /* clock cycle control */
34 #define UNIPHIER_FI2C_LCTL 0x14 /* clock low period control */
35 #define UNIPHIER_FI2C_SSUT 0x18 /* restart/stop setup time control */
36 #define UNIPHIER_FI2C_DSUT 0x1c /* data setup time control */
37 #define UNIPHIER_FI2C_INT 0x20 /* interrupt status */
38 #define UNIPHIER_FI2C_IE 0x24 /* interrupt enable */
39 #define UNIPHIER_FI2C_IC 0x28 /* interrupt clear */
40 #define UNIPHIER_FI2C_INT_TE BIT(9) /* TX FIFO empty */
41 #define UNIPHIER_FI2C_INT_RF BIT(8) /* RX FIFO full */
42 #define UNIPHIER_FI2C_INT_TC BIT(7) /* send complete (STOP) */
43 #define UNIPHIER_FI2C_INT_RC BIT(6) /* receive complete (STOP) */
44 #define UNIPHIER_FI2C_INT_TB BIT(5) /* sent specified bytes */
45 #define UNIPHIER_FI2C_INT_RB BIT(4) /* received specified bytes */
46 #define UNIPHIER_FI2C_INT_NA BIT(2) /* no ACK */
47 #define UNIPHIER_FI2C_INT_AL BIT(1) /* arbitration lost */
48 #define UNIPHIER_FI2C_SR 0x2c /* status register */
49 #define UNIPHIER_FI2C_SR_DB BIT(12) /* device busy */
50 #define UNIPHIER_FI2C_SR_STS BIT(11) /* stop condition detected */
51 #define UNIPHIER_FI2C_SR_BB BIT(8) /* bus busy */
52 #define UNIPHIER_FI2C_SR_RFF BIT(3) /* RX FIFO full */
53 #define UNIPHIER_FI2C_SR_RNE BIT(2) /* RX FIFO not empty */
54 #define UNIPHIER_FI2C_SR_TNF BIT(1) /* TX FIFO not full */
55 #define UNIPHIER_FI2C_SR_TFE BIT(0) /* TX FIFO empty */
56 #define UNIPHIER_FI2C_RST 0x34 /* reset control */
57 #define UNIPHIER_FI2C_RST_TBRST BIT(2) /* clear TX FIFO */
58 #define UNIPHIER_FI2C_RST_RBRST BIT(1) /* clear RX FIFO */
59 #define UNIPHIER_FI2C_RST_RST BIT(0) /* forcible bus reset */
60 #define UNIPHIER_FI2C_BM 0x38 /* bus monitor */
61 #define UNIPHIER_FI2C_BM_SDAO BIT(3) /* output for SDA line */
62 #define UNIPHIER_FI2C_BM_SDAS BIT(2) /* readback of SDA line */
63 #define UNIPHIER_FI2C_BM_SCLO BIT(1) /* output for SCL line */
64 #define UNIPHIER_FI2C_BM_SCLS BIT(0) /* readback of SCL line */
65 #define UNIPHIER_FI2C_NOISE 0x3c /* noise filter control */
66 #define UNIPHIER_FI2C_TBC 0x40 /* TX byte count setting */
67 #define UNIPHIER_FI2C_RBC 0x44 /* RX byte count setting */
68 #define UNIPHIER_FI2C_TBCM 0x48 /* TX byte count monitor */
69 #define UNIPHIER_FI2C_RBCM 0x4c /* RX byte count monitor */
70 #define UNIPHIER_FI2C_BRST 0x50 /* bus reset */
71 #define UNIPHIER_FI2C_BRST_FOEN BIT(1) /* normal operation */
72 #define UNIPHIER_FI2C_BRST_RSCL BIT(0) /* release SCL */
74 #define UNIPHIER_FI2C_INT_FAULTS \
75 (UNIPHIER_FI2C_INT_NA | UNIPHIER_FI2C_INT_AL)
76 #define UNIPHIER_FI2C_INT_STOP \
77 (UNIPHIER_FI2C_INT_TC | UNIPHIER_FI2C_INT_RC)
79 #define UNIPHIER_FI2C_RD BIT(0)
80 #define UNIPHIER_FI2C_STOP BIT(1)
81 #define UNIPHIER_FI2C_MANUAL_NACK BIT(2)
82 #define UNIPHIER_FI2C_BYTE_WISE BIT(3)
83 #define UNIPHIER_FI2C_DEFER_STOP_COMP BIT(4)
85 #define UNIPHIER_FI2C_DEFAULT_SPEED 100000
86 #define UNIPHIER_FI2C_MAX_SPEED 400000
87 #define UNIPHIER_FI2C_FIFO_SIZE 8
89 struct uniphier_fi2c_priv {
90 struct completion comp;
91 struct i2c_adapter adap;
92 void __iomem *membase;
93 struct clk *clk;
94 unsigned int len;
95 u8 *buf;
96 u32 enabled_irqs;
97 int error;
98 unsigned int flags;
99 unsigned int busy_cnt;
100 unsigned int clk_cycle;
101 };
103 static void uniphier_fi2c_fill_txfifo(struct uniphier_fi2c_priv *priv,
104 bool first)
105 {
106 int fifo_space = UNIPHIER_FI2C_FIFO_SIZE;
108 /*
109 * TX-FIFO stores slave address in it for the first access.
110 * Decrement the counter.
111 */
112 if (first)
113 fifo_space--;
115 while (priv->len) {
116 if (fifo_space-- <= 0)
117 break;
119 dev_dbg(&priv->adap.dev, "write data: %02x\n", *priv->buf);
120 writel(*priv->buf++, priv->membase + UNIPHIER_FI2C_DTTX);
121 priv->len--;
122 }
123 }
125 static void uniphier_fi2c_drain_rxfifo(struct uniphier_fi2c_priv *priv)
126 {
127 int fifo_left = priv->flags & UNIPHIER_FI2C_BYTE_WISE ?
128 1 : UNIPHIER_FI2C_FIFO_SIZE;
130 while (priv->len) {
131 if (fifo_left-- <= 0)
132 break;
134 *priv->buf++ = readl(priv->membase + UNIPHIER_FI2C_DTRX);
135 dev_dbg(&priv->adap.dev, "read data: %02x\n", priv->buf[-1]);
136 priv->len--;
137 }
138 }
140 static void uniphier_fi2c_set_irqs(struct uniphier_fi2c_priv *priv)
141 {
142 writel(priv->enabled_irqs, priv->membase + UNIPHIER_FI2C_IE);
143 }
145 static void uniphier_fi2c_clear_irqs(struct uniphier_fi2c_priv *priv)
146 {
147 writel(-1, priv->membase + UNIPHIER_FI2C_IC);
148 }
150 static void uniphier_fi2c_stop(struct uniphier_fi2c_priv *priv)
151 {
152 dev_dbg(&priv->adap.dev, "stop condition\n");
154 priv->enabled_irqs |= UNIPHIER_FI2C_INT_STOP;
155 uniphier_fi2c_set_irqs(priv);
156 writel(UNIPHIER_FI2C_CR_MST | UNIPHIER_FI2C_CR_STO,
157 priv->membase + UNIPHIER_FI2C_CR);
158 }
160 static irqreturn_t uniphier_fi2c_interrupt(int irq, void *dev_id)
161 {
162 struct uniphier_fi2c_priv *priv = dev_id;
163 u32 irq_status;
165 irq_status = readl(priv->membase + UNIPHIER_FI2C_INT);
167 dev_dbg(&priv->adap.dev,
168 "interrupt: enabled_irqs=%04x, irq_status=%04x\n",
169 priv->enabled_irqs, irq_status);
171 if (irq_status & UNIPHIER_FI2C_INT_STOP)
172 goto complete;
174 if (unlikely(irq_status & UNIPHIER_FI2C_INT_AL)) {
175 dev_dbg(&priv->adap.dev, "arbitration lost\n");
176 priv->error = -EAGAIN;
177 goto complete;
178 }
180 if (unlikely(irq_status & UNIPHIER_FI2C_INT_NA)) {
181 dev_dbg(&priv->adap.dev, "could not get ACK\n");
182 priv->error = -ENXIO;
183 if (priv->flags & UNIPHIER_FI2C_RD) {
184 /*
185 * work around a hardware bug:
186 * The receive-completed interrupt is never set even if
187 * STOP condition is detected after the address phase
188 * of read transaction fails to get ACK.
189 * To avoid time-out error, we issue STOP here,
190 * but do not wait for its completion.
191 * It should be checked after exiting this handler.
192 */
193 uniphier_fi2c_stop(priv);
194 priv->flags |= UNIPHIER_FI2C_DEFER_STOP_COMP;
195 goto complete;
196 }
197 goto stop;
198 }
200 if (irq_status & UNIPHIER_FI2C_INT_TE) {
201 if (!priv->len)
202 goto data_done;
204 uniphier_fi2c_fill_txfifo(priv, false);
205 goto handled;
206 }
208 if (irq_status & (UNIPHIER_FI2C_INT_RF | UNIPHIER_FI2C_INT_RB)) {
209 uniphier_fi2c_drain_rxfifo(priv);
210 if (!priv->len)
211 goto data_done;
213 if (unlikely(priv->flags & UNIPHIER_FI2C_MANUAL_NACK)) {
214 if (priv->len <= UNIPHIER_FI2C_FIFO_SIZE &&
215 !(priv->flags & UNIPHIER_FI2C_BYTE_WISE)) {
216 dev_dbg(&priv->adap.dev,
217 "enable read byte count IRQ\n");
218 priv->enabled_irqs |= UNIPHIER_FI2C_INT_RB;
219 uniphier_fi2c_set_irqs(priv);
220 priv->flags |= UNIPHIER_FI2C_BYTE_WISE;
221 }
222 if (priv->len <= 1) {
223 dev_dbg(&priv->adap.dev, "set NACK\n");
224 writel(UNIPHIER_FI2C_CR_MST |
225 UNIPHIER_FI2C_CR_NACK,
226 priv->membase + UNIPHIER_FI2C_CR);
227 }
228 }
230 goto handled;
231 }
233 return IRQ_NONE;
235 data_done:
236 if (priv->flags & UNIPHIER_FI2C_STOP) {
237 stop:
238 uniphier_fi2c_stop(priv);
239 } else {
240 complete:
241 priv->enabled_irqs = 0;
242 uniphier_fi2c_set_irqs(priv);
243 complete(&priv->comp);
244 }
246 handled:
247 uniphier_fi2c_clear_irqs(priv);
249 return IRQ_HANDLED;
250 }
252 static void uniphier_fi2c_tx_init(struct uniphier_fi2c_priv *priv, u16 addr)
253 {
254 priv->enabled_irqs |= UNIPHIER_FI2C_INT_TE;
255 /* do not use TX byte counter */
256 writel(0, priv->membase + UNIPHIER_FI2C_TBC);
257 /* set slave address */
258 writel(UNIPHIER_FI2C_DTTX_CMD | addr << 1,
259 priv->membase + UNIPHIER_FI2C_DTTX);
260 /* first chunk of data */
261 uniphier_fi2c_fill_txfifo(priv, true);
262 }
264 static void uniphier_fi2c_rx_init(struct uniphier_fi2c_priv *priv, u16 addr)
265 {
266 priv->flags |= UNIPHIER_FI2C_RD;
268 if (likely(priv->len < 256)) {
269 /*
270 * If possible, use RX byte counter.
271 * It can automatically handle NACK for the last byte.
272 */
273 writel(priv->len, priv->membase + UNIPHIER_FI2C_RBC);
274 priv->enabled_irqs |= UNIPHIER_FI2C_INT_RF |
275 UNIPHIER_FI2C_INT_RB;
276 } else {
277 /*
278 * The byte counter can not count over 256. In this case,
279 * do not use it at all. Drain data when FIFO gets full,
280 * but treat the last portion as a special case.
281 */
282 writel(0, priv->membase + UNIPHIER_FI2C_RBC);
283 priv->flags |= UNIPHIER_FI2C_MANUAL_NACK;
284 priv->enabled_irqs |= UNIPHIER_FI2C_INT_RF;
285 }
287 /* set slave address with RD bit */
288 writel(UNIPHIER_FI2C_DTTX_CMD | UNIPHIER_FI2C_DTTX_RD | addr << 1,
289 priv->membase + UNIPHIER_FI2C_DTTX);
290 }
292 static void uniphier_fi2c_reset(struct uniphier_fi2c_priv *priv)
293 {
294 writel(UNIPHIER_FI2C_RST_RST, priv->membase + UNIPHIER_FI2C_RST);
295 }
297 static void uniphier_fi2c_prepare_operation(struct uniphier_fi2c_priv *priv)
298 {
299 writel(UNIPHIER_FI2C_BRST_FOEN | UNIPHIER_FI2C_BRST_RSCL,
300 priv->membase + UNIPHIER_FI2C_BRST);
301 }
303 static void uniphier_fi2c_recover(struct uniphier_fi2c_priv *priv)
304 {
305 uniphier_fi2c_reset(priv);
306 i2c_recover_bus(&priv->adap);
307 }
309 static int uniphier_fi2c_master_xfer_one(struct i2c_adapter *adap,
310 struct i2c_msg *msg, bool stop)
311 {
312 struct uniphier_fi2c_priv *priv = i2c_get_adapdata(adap);
313 bool is_read = msg->flags & I2C_M_RD;
314 unsigned long time_left;
316 dev_dbg(&adap->dev, "%s: addr=0x%02x, len=%d, stop=%d\n",
317 is_read ? "receive" : "transmit", msg->addr, msg->len, stop);
319 priv->len = msg->len;
320 priv->buf = msg->buf;
321 priv->enabled_irqs = UNIPHIER_FI2C_INT_FAULTS;
322 priv->error = 0;
323 priv->flags = 0;
325 if (stop)
326 priv->flags |= UNIPHIER_FI2C_STOP;
328 reinit_completion(&priv->comp);
329 uniphier_fi2c_clear_irqs(priv);
330 writel(UNIPHIER_FI2C_RST_TBRST | UNIPHIER_FI2C_RST_RBRST,
331 priv->membase + UNIPHIER_FI2C_RST); /* reset TX/RX FIFO */
333 if (is_read)
334 uniphier_fi2c_rx_init(priv, msg->addr);
335 else
336 uniphier_fi2c_tx_init(priv, msg->addr);
338 uniphier_fi2c_set_irqs(priv);
340 dev_dbg(&adap->dev, "start condition\n");
341 writel(UNIPHIER_FI2C_CR_MST | UNIPHIER_FI2C_CR_STA,
342 priv->membase + UNIPHIER_FI2C_CR);
344 time_left = wait_for_completion_timeout(&priv->comp, adap->timeout);
345 if (!time_left) {
346 dev_err(&adap->dev, "transaction timeout.\n");
347 uniphier_fi2c_recover(priv);
348 return -ETIMEDOUT;
349 }
350 dev_dbg(&adap->dev, "complete\n");
352 if (unlikely(priv->flags & UNIPHIER_FI2C_DEFER_STOP_COMP)) {
353 u32 status;
354 int ret;
356 ret = readl_poll_timeout(priv->membase + UNIPHIER_FI2C_SR,
357 status,
358 (status & UNIPHIER_FI2C_SR_STS) &&
359 !(status & UNIPHIER_FI2C_SR_BB),
360 1, 20);
361 if (ret) {
362 dev_err(&adap->dev,
363 "stop condition was not completed.\n");
364 uniphier_fi2c_recover(priv);
365 return ret;
366 }
367 }
369 return priv->error;
370 }
372 static int uniphier_fi2c_check_bus_busy(struct i2c_adapter *adap)
373 {
374 struct uniphier_fi2c_priv *priv = i2c_get_adapdata(adap);
376 if (readl(priv->membase + UNIPHIER_FI2C_SR) & UNIPHIER_FI2C_SR_DB) {
377 if (priv->busy_cnt++ > 3) {
378 /*
379 * If bus busy continues too long, it is probably
380 * in a wrong state. Try bus recovery.
381 */
382 uniphier_fi2c_recover(priv);
383 priv->busy_cnt = 0;
384 }
386 return -EAGAIN;
387 }
389 priv->busy_cnt = 0;
390 return 0;
391 }
393 static int uniphier_fi2c_master_xfer(struct i2c_adapter *adap,
394 struct i2c_msg *msgs, int num)
395 {
396 struct i2c_msg *msg, *emsg = msgs + num;
397 int ret;
399 ret = uniphier_fi2c_check_bus_busy(adap);
400 if (ret)
401 return ret;
403 for (msg = msgs; msg < emsg; msg++) {
404 /* Emit STOP if it is the last message or I2C_M_STOP is set. */
405 bool stop = (msg + 1 == emsg) || (msg->flags & I2C_M_STOP);
407 ret = uniphier_fi2c_master_xfer_one(adap, msg, stop);
408 if (ret)
409 return ret;
410 }
412 return num;
413 }
415 static u32 uniphier_fi2c_functionality(struct i2c_adapter *adap)
416 {
417 return I2C_FUNC_I2C | I2C_FUNC_SMBUS_EMUL;
418 }
420 static const struct i2c_algorithm uniphier_fi2c_algo = {
421 .master_xfer = uniphier_fi2c_master_xfer,
422 .functionality = uniphier_fi2c_functionality,
423 };
425 static int uniphier_fi2c_get_scl(struct i2c_adapter *adap)
426 {
427 struct uniphier_fi2c_priv *priv = i2c_get_adapdata(adap);
429 return !!(readl(priv->membase + UNIPHIER_FI2C_BM) &
430 UNIPHIER_FI2C_BM_SCLS);
431 }
433 static void uniphier_fi2c_set_scl(struct i2c_adapter *adap, int val)
434 {
435 struct uniphier_fi2c_priv *priv = i2c_get_adapdata(adap);
437 writel(val ? UNIPHIER_FI2C_BRST_RSCL : 0,
438 priv->membase + UNIPHIER_FI2C_BRST);
439 }
441 static int uniphier_fi2c_get_sda(struct i2c_adapter *adap)
442 {
443 struct uniphier_fi2c_priv *priv = i2c_get_adapdata(adap);
445 return !!(readl(priv->membase + UNIPHIER_FI2C_BM) &
446 UNIPHIER_FI2C_BM_SDAS);
447 }
449 static void uniphier_fi2c_unprepare_recovery(struct i2c_adapter *adap)
450 {
451 uniphier_fi2c_prepare_operation(i2c_get_adapdata(adap));
452 }
454 static struct i2c_bus_recovery_info uniphier_fi2c_bus_recovery_info = {
455 .recover_bus = i2c_generic_scl_recovery,
456 .get_scl = uniphier_fi2c_get_scl,
457 .set_scl = uniphier_fi2c_set_scl,
458 .get_sda = uniphier_fi2c_get_sda,
459 .unprepare_recovery = uniphier_fi2c_unprepare_recovery,
460 };
462 static void uniphier_fi2c_hw_init(struct uniphier_fi2c_priv *priv)
463 {
464 unsigned int cyc = priv->clk_cycle;
465 u32 tmp;
467 tmp = readl(priv->membase + UNIPHIER_FI2C_CR);
468 tmp |= UNIPHIER_FI2C_CR_MST;
469 writel(tmp, priv->membase + UNIPHIER_FI2C_CR);
471 uniphier_fi2c_reset(priv);
473 writel(cyc, priv->membase + UNIPHIER_FI2C_CYC);
474 writel(cyc / 2, priv->membase + UNIPHIER_FI2C_LCTL);
475 writel(cyc / 2, priv->membase + UNIPHIER_FI2C_SSUT);
476 writel(cyc / 16, priv->membase + UNIPHIER_FI2C_DSUT);
478 uniphier_fi2c_prepare_operation(priv);
479 }
481 static int uniphier_fi2c_probe(struct platform_device *pdev)
482 {
483 struct device *dev = &pdev->dev;
484 struct uniphier_fi2c_priv *priv;
485 struct resource *regs;
486 u32 bus_speed;
487 unsigned long clk_rate;
488 int irq, ret;
490 priv = devm_kzalloc(dev, sizeof(*priv), GFP_KERNEL);
491 if (!priv)
492 return -ENOMEM;
494 regs = platform_get_resource(pdev, IORESOURCE_MEM, 0);
495 priv->membase = devm_ioremap_resource(dev, regs);
496 if (IS_ERR(priv->membase))
497 return PTR_ERR(priv->membase);
499 irq = platform_get_irq(pdev, 0);
500 if (irq < 0) {
501 dev_err(dev, "failed to get IRQ number\n");
502 return irq;
503 }
505 if (of_property_read_u32(dev->of_node, "clock-frequency", &bus_speed))
506 bus_speed = UNIPHIER_FI2C_DEFAULT_SPEED;
508 if (!bus_speed || bus_speed > UNIPHIER_FI2C_MAX_SPEED) {
509 dev_err(dev, "invalid clock-frequency %d\n", bus_speed);
510 return -EINVAL;
511 }
513 priv->clk = devm_clk_get(dev, NULL);
514 if (IS_ERR(priv->clk)) {
515 dev_err(dev, "failed to get clock\n");
516 return PTR_ERR(priv->clk);
517 }
519 ret = clk_prepare_enable(priv->clk);
520 if (ret)
521 return ret;
523 clk_rate = clk_get_rate(priv->clk);
524 if (!clk_rate) {
525 dev_err(dev, "input clock rate should not be zero\n");
526 ret = -EINVAL;
527 goto disable_clk;
528 }
530 priv->clk_cycle = clk_rate / bus_speed;
531 init_completion(&priv->comp);
532 priv->adap.owner = THIS_MODULE;
533 priv->adap.algo = &uniphier_fi2c_algo;
534 priv->adap.dev.parent = dev;
535 priv->adap.dev.of_node = dev->of_node;
536 strlcpy(priv->adap.name, "UniPhier FI2C", sizeof(priv->adap.name));
537 priv->adap.bus_recovery_info = &uniphier_fi2c_bus_recovery_info;
538 i2c_set_adapdata(&priv->adap, priv);
539 platform_set_drvdata(pdev, priv);
541 uniphier_fi2c_hw_init(priv);
543 ret = devm_request_irq(dev, irq, uniphier_fi2c_interrupt, 0,
544 pdev->name, priv);
545 if (ret) {
546 dev_err(dev, "failed to request irq %d\n", irq);
547 goto disable_clk;
548 }
550 ret = i2c_add_adapter(&priv->adap);
551 disable_clk:
552 if (ret)
553 clk_disable_unprepare(priv->clk);
555 return ret;
556 }
558 static int uniphier_fi2c_remove(struct platform_device *pdev)
559 {
560 struct uniphier_fi2c_priv *priv = platform_get_drvdata(pdev);
562 i2c_del_adapter(&priv->adap);
563 clk_disable_unprepare(priv->clk);
565 return 0;
566 }
568 static int __maybe_unused uniphier_fi2c_suspend(struct device *dev)
569 {
570 struct uniphier_fi2c_priv *priv = dev_get_drvdata(dev);
572 clk_disable_unprepare(priv->clk);
574 return 0;
575 }
577 static int __maybe_unused uniphier_fi2c_resume(struct device *dev)
578 {
579 struct uniphier_fi2c_priv *priv = dev_get_drvdata(dev);
580 int ret;
582 ret = clk_prepare_enable(priv->clk);
583 if (ret)
584 return ret;
586 uniphier_fi2c_hw_init(priv);
588 return 0;
589 }
591 static const struct dev_pm_ops uniphier_fi2c_pm_ops = {
592 SET_SYSTEM_SLEEP_PM_OPS(uniphier_fi2c_suspend, uniphier_fi2c_resume)
593 };
595 static const struct of_device_id uniphier_fi2c_match[] = {
596 { .compatible = "socionext,uniphier-fi2c" },
597 { /* sentinel */ }
598 };
599 MODULE_DEVICE_TABLE(of, uniphier_fi2c_match);
601 static struct platform_driver uniphier_fi2c_drv = {
602 .probe = uniphier_fi2c_probe,
603 .remove = uniphier_fi2c_remove,
604 .driver = {
605 .name = "uniphier-fi2c",
606 .of_match_table = uniphier_fi2c_match,
607 .pm = &uniphier_fi2c_pm_ops,
608 },
609 };
610 module_platform_driver(uniphier_fi2c_drv);
612 MODULE_AUTHOR("Masahiro Yamada <yamada.masahiro@socionext.com>");
613 MODULE_DESCRIPTION("UniPhier FIFO-builtin I2C bus driver");
614 MODULE_LICENSE("GPL");