1 /*
2 * Linux I2C core
3 *
4 * Copyright (C) 1995-99 Simon G. Vogl
5 * With some changes from Kyösti Mälkki <kmalkki@cc.hut.fi>
6 * Mux support by Rodolfo Giometti <giometti@enneenne.com> and
7 * Michael Lawnick <michael.lawnick.ext@nsn.com>
8 *
9 * Copyright (C) 2013-2017 Wolfram Sang <wsa@the-dreams.de>
10 *
11 * This program is free software; you can redistribute it and/or modify it
12 * under the terms of the GNU General Public License as published by the Free
13 * Software Foundation; either version 2 of the License, or (at your option)
14 * any later version.
15 *
16 * This program is distributed in the hope that it will be useful, but WITHOUT
17 * ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or FITNESS
18 * FOR A PARTICULAR PURPOSE. See the GNU General Public License for more details.
19 */
21 #define pr_fmt(fmt) "i2c-core: " fmt
23 #include <dt-bindings/i2c/i2c.h>
24 #include <linux/acpi.h>
25 #include <linux/clk/clk-conf.h>
26 #include <linux/completion.h>
27 #include <linux/delay.h>
28 #include <linux/err.h>
29 #include <linux/errno.h>
30 #include <linux/gpio/consumer.h>
31 #include <linux/i2c.h>
32 #include <linux/i2c-smbus.h>
33 #include <linux/idr.h>
34 #include <linux/init.h>
35 #include <linux/irqflags.h>
36 #include <linux/jump_label.h>
37 #include <linux/kernel.h>
38 #include <linux/module.h>
39 #include <linux/mutex.h>
40 #include <linux/of_device.h>
41 #include <linux/of.h>
42 #include <linux/of_irq.h>
43 #include <linux/pm_domain.h>
44 #include <linux/pm_runtime.h>
45 #include <linux/pm_wakeirq.h>
46 #include <linux/property.h>
47 #include <linux/rwsem.h>
48 #include <linux/slab.h>
50 #include "i2c-core.h"
52 #define CREATE_TRACE_POINTS
53 #include <trace/events/i2c.h>
55 #define I2C_ADDR_OFFSET_TEN_BIT 0xa000
56 #define I2C_ADDR_OFFSET_SLAVE 0x1000
58 #define I2C_ADDR_7BITS_MAX 0x77
59 #define I2C_ADDR_7BITS_COUNT (I2C_ADDR_7BITS_MAX + 1)
61 #define I2C_ADDR_DEVICE_ID 0x7c
63 /*
64 * core_lock protects i2c_adapter_idr, and guarantees that device detection,
65 * deletion of detected devices are serialized
66 */
67 static DEFINE_MUTEX(core_lock);
68 static DEFINE_IDR(i2c_adapter_idr);
70 static int i2c_detect(struct i2c_adapter *adapter, struct i2c_driver *driver);
72 static DEFINE_STATIC_KEY_FALSE(i2c_trace_msg_key);
73 static bool is_registered;
75 int i2c_transfer_trace_reg(void)
76 {
77 static_branch_inc(&i2c_trace_msg_key);
78 return 0;
79 }
81 void i2c_transfer_trace_unreg(void)
82 {
83 static_branch_dec(&i2c_trace_msg_key);
84 }
86 const struct i2c_device_id *i2c_match_id(const struct i2c_device_id *id,
87 const struct i2c_client *client)
88 {
89 if (!(id && client))
90 return NULL;
92 while (id->name[0]) {
93 if (strcmp(client->name, id->name) == 0)
94 return id;
95 id++;
96 }
97 return NULL;
98 }
99 EXPORT_SYMBOL_GPL(i2c_match_id);
101 static int i2c_device_match(struct device *dev, struct device_driver *drv)
102 {
103 struct i2c_client *client = i2c_verify_client(dev);
104 struct i2c_driver *driver;
107 /* Attempt an OF style match */
108 if (i2c_of_match_device(drv->of_match_table, client))
109 return 1;
111 /* Then ACPI style match */
112 if (acpi_driver_match_device(dev, drv))
113 return 1;
115 driver = to_i2c_driver(drv);
117 /* Finally an I2C match */
118 if (i2c_match_id(driver->id_table, client))
119 return 1;
121 return 0;
122 }
124 static int i2c_device_uevent(struct device *dev, struct kobj_uevent_env *env)
125 {
126 struct i2c_client *client = to_i2c_client(dev);
127 int rc;
129 rc = of_device_uevent_modalias(dev, env);
130 if (rc != -ENODEV)
131 return rc;
133 rc = acpi_device_uevent_modalias(dev, env);
134 if (rc != -ENODEV)
135 return rc;
137 return add_uevent_var(env, "MODALIAS=%s%s", I2C_MODULE_PREFIX, client->name);
138 }
140 /* i2c bus recovery routines */
141 static int get_scl_gpio_value(struct i2c_adapter *adap)
142 {
143 return gpiod_get_value_cansleep(adap->bus_recovery_info->scl_gpiod);
144 }
146 static void set_scl_gpio_value(struct i2c_adapter *adap, int val)
147 {
148 gpiod_set_value_cansleep(adap->bus_recovery_info->scl_gpiod, val);
149 }
151 static int get_sda_gpio_value(struct i2c_adapter *adap)
152 {
153 return gpiod_get_value_cansleep(adap->bus_recovery_info->sda_gpiod);
154 }
156 static void set_sda_gpio_value(struct i2c_adapter *adap, int val)
157 {
158 gpiod_set_value_cansleep(adap->bus_recovery_info->sda_gpiod, val);
159 }
161 static int i2c_generic_bus_free(struct i2c_adapter *adap)
162 {
163 struct i2c_bus_recovery_info *bri = adap->bus_recovery_info;
164 int ret = -EOPNOTSUPP;
166 if (bri->get_bus_free)
167 ret = bri->get_bus_free(adap);
168 else if (bri->get_sda)
169 ret = bri->get_sda(adap);
171 if (ret < 0)
172 return ret;
174 return ret ? 0 : -EBUSY;
175 }
177 /*
178 * We are generating clock pulses. ndelay() determines durating of clk pulses.
179 * We will generate clock with rate 100 KHz and so duration of both clock levels
180 * is: delay in ns = (10^6 / 100) / 2
181 */
182 #define RECOVERY_NDELAY 5000
183 #define RECOVERY_CLK_CNT 9
185 int i2c_generic_scl_recovery(struct i2c_adapter *adap)
186 {
187 struct i2c_bus_recovery_info *bri = adap->bus_recovery_info;
188 int i = 0, scl = 1, ret;
190 if (bri->prepare_recovery)
191 bri->prepare_recovery(adap);
193 /*
194 * If we can set SDA, we will always create a STOP to ensure additional
195 * pulses will do no harm. This is achieved by letting SDA follow SCL
196 * half a cycle later. Check the 'incomplete_write_byte' fault injector
197 * for details.
198 */
199 bri->set_scl(adap, scl);
200 ndelay(RECOVERY_NDELAY / 2);
201 if (bri->set_sda)
202 bri->set_sda(adap, scl);
203 ndelay(RECOVERY_NDELAY / 2);
205 /*
206 * By this time SCL is high, as we need to give 9 falling-rising edges
207 */
208 while (i++ < RECOVERY_CLK_CNT * 2) {
209 if (scl) {
210 /* SCL shouldn't be low here */
211 if (!bri->get_scl(adap)) {
212 dev_err(&adap->dev,
213 "SCL is stuck low, exit recovery\n");
214 ret = -EBUSY;
215 break;
216 }
217 }
219 scl = !scl;
220 bri->set_scl(adap, scl);
221 /* Creating STOP again, see above */
222 ndelay(RECOVERY_NDELAY / 2);
223 if (bri->set_sda)
224 bri->set_sda(adap, scl);
225 ndelay(RECOVERY_NDELAY / 2);
227 if (scl) {
228 ret = i2c_generic_bus_free(adap);
229 if (ret == 0)
230 break;
231 }
232 }
234 /* If we can't check bus status, assume recovery worked */
235 if (ret == -EOPNOTSUPP)
236 ret = 0;
238 if (bri->unprepare_recovery)
239 bri->unprepare_recovery(adap);
241 return ret;
242 }
243 EXPORT_SYMBOL_GPL(i2c_generic_scl_recovery);
245 int i2c_recover_bus(struct i2c_adapter *adap)
246 {
247 if (!adap->bus_recovery_info)
248 return -EOPNOTSUPP;
250 dev_dbg(&adap->dev, "Trying i2c bus recovery\n");
251 return adap->bus_recovery_info->recover_bus(adap);
252 }
253 EXPORT_SYMBOL_GPL(i2c_recover_bus);
255 static void i2c_init_recovery(struct i2c_adapter *adap)
256 {
257 struct i2c_bus_recovery_info *bri = adap->bus_recovery_info;
258 char *err_str;
260 if (!bri)
261 return;
263 if (!bri->recover_bus) {
264 err_str = "no recover_bus() found";
265 goto err;
266 }
268 if (bri->scl_gpiod && bri->recover_bus == i2c_generic_scl_recovery) {
269 bri->get_scl = get_scl_gpio_value;
270 bri->set_scl = set_scl_gpio_value;
271 if (bri->sda_gpiod) {
272 bri->get_sda = get_sda_gpio_value;
273 /* FIXME: add proper flag instead of '0' once available */
274 if (gpiod_get_direction(bri->sda_gpiod) == 0)
275 bri->set_sda = set_sda_gpio_value;
276 }
277 return;
278 }
280 if (bri->recover_bus == i2c_generic_scl_recovery) {
281 /* Generic SCL recovery */
282 if (!bri->set_scl || !bri->get_scl) {
283 err_str = "no {get|set}_scl() found";
284 goto err;
285 }
286 if (!bri->set_sda && !bri->get_sda) {
287 err_str = "either get_sda() or set_sda() needed";
288 goto err;
289 }
290 }
292 return;
293 err:
294 dev_err(&adap->dev, "Not using recovery: %s\n", err_str);
295 adap->bus_recovery_info = NULL;
296 }
298 static int i2c_smbus_host_notify_to_irq(const struct i2c_client *client)
299 {
300 struct i2c_adapter *adap = client->adapter;
301 unsigned int irq;
303 if (!adap->host_notify_domain)
304 return -ENXIO;
306 if (client->flags & I2C_CLIENT_TEN)
307 return -EINVAL;
309 irq = irq_find_mapping(adap->host_notify_domain, client->addr);
310 if (!irq)
311 irq = irq_create_mapping(adap->host_notify_domain,
312 client->addr);
314 return irq > 0 ? irq : -ENXIO;
315 }
317 static int i2c_device_probe(struct device *dev)
318 {
319 struct i2c_client *client = i2c_verify_client(dev);
320 struct i2c_driver *driver;
321 int status;
323 if (!client)
324 return 0;
326 driver = to_i2c_driver(dev->driver);
328 if (!client->irq && !driver->disable_i2c_core_irq_mapping) {
329 int irq = -ENOENT;
331 if (client->flags & I2C_CLIENT_HOST_NOTIFY) {
332 dev_dbg(dev, "Using Host Notify IRQ\n");
333 irq = i2c_smbus_host_notify_to_irq(client);
334 } else if (dev->of_node) {
335 irq = of_irq_get_byname(dev->of_node, "irq");
336 if (irq == -EINVAL || irq == -ENODATA)
337 irq = of_irq_get(dev->of_node, 0);
338 } else if (ACPI_COMPANION(dev)) {
339 irq = acpi_dev_gpio_irq_get(ACPI_COMPANION(dev), 0);
340 }
341 if (irq == -EPROBE_DEFER)
342 return irq;
344 if (irq < 0)
345 irq = 0;
347 client->irq = irq;
348 }
350 /*
351 * An I2C ID table is not mandatory, if and only if, a suitable OF
352 * or ACPI ID table is supplied for the probing device.
353 */
354 if (!driver->id_table &&
355 !i2c_acpi_match_device(dev->driver->acpi_match_table, client) &&
356 !i2c_of_match_device(dev->driver->of_match_table, client))
357 return -ENODEV;
359 if (client->flags & I2C_CLIENT_WAKE) {
360 int wakeirq = -ENOENT;
362 if (dev->of_node) {
363 wakeirq = of_irq_get_byname(dev->of_node, "wakeup");
364 if (wakeirq == -EPROBE_DEFER)
365 return wakeirq;
366 }
368 device_init_wakeup(&client->dev, true);
370 if (wakeirq > 0 && wakeirq != client->irq)
371 status = dev_pm_set_dedicated_wake_irq(dev, wakeirq);
372 else if (client->irq > 0)
373 status = dev_pm_set_wake_irq(dev, client->irq);
374 else
375 status = 0;
377 if (status)
378 dev_warn(&client->dev, "failed to set up wakeup irq\n");
379 }
381 dev_dbg(dev, "probe\n");
383 status = of_clk_set_defaults(dev->of_node, false);
384 if (status < 0)
385 goto err_clear_wakeup_irq;
387 status = dev_pm_domain_attach(&client->dev, true);
388 if (status)
389 goto err_clear_wakeup_irq;
391 /*
392 * When there are no more users of probe(),
393 * rename probe_new to probe.
394 */
395 if (driver->probe_new)
396 status = driver->probe_new(client);
397 else if (driver->probe)
398 status = driver->probe(client,
399 i2c_match_id(driver->id_table, client));
400 else
401 status = -EINVAL;
403 if (status)
404 goto err_detach_pm_domain;
406 return 0;
408 err_detach_pm_domain:
409 dev_pm_domain_detach(&client->dev, true);
410 err_clear_wakeup_irq:
411 dev_pm_clear_wake_irq(&client->dev);
412 device_init_wakeup(&client->dev, false);
413 return status;
414 }
416 static int i2c_device_remove(struct device *dev)
417 {
418 struct i2c_client *client = i2c_verify_client(dev);
419 struct i2c_driver *driver;
420 int status = 0;
422 if (!client || !dev->driver)
423 return 0;
425 driver = to_i2c_driver(dev->driver);
426 if (driver->remove) {
427 dev_dbg(dev, "remove\n");
428 status = driver->remove(client);
429 }
431 dev_pm_domain_detach(&client->dev, true);
433 dev_pm_clear_wake_irq(&client->dev);
434 device_init_wakeup(&client->dev, false);
436 return status;
437 }
439 static void i2c_device_shutdown(struct device *dev)
440 {
441 struct i2c_client *client = i2c_verify_client(dev);
442 struct i2c_driver *driver;
444 if (!client || !dev->driver)
445 return;
446 driver = to_i2c_driver(dev->driver);
447 if (driver->shutdown)
448 driver->shutdown(client);
449 }
451 static void i2c_client_dev_release(struct device *dev)
452 {
453 kfree(to_i2c_client(dev));
454 }
456 static ssize_t
457 show_name(struct device *dev, struct device_attribute *attr, char *buf)
458 {
459 return sprintf(buf, "%s\n", dev->type == &i2c_client_type ?
460 to_i2c_client(dev)->name : to_i2c_adapter(dev)->name);
461 }
462 static DEVICE_ATTR(name, S_IRUGO, show_name, NULL);
464 static ssize_t
465 show_modalias(struct device *dev, struct device_attribute *attr, char *buf)
466 {
467 struct i2c_client *client = to_i2c_client(dev);
468 int len;
470 len = of_device_modalias(dev, buf, PAGE_SIZE);
471 if (len != -ENODEV)
472 return len;
474 len = acpi_device_modalias(dev, buf, PAGE_SIZE -1);
475 if (len != -ENODEV)
476 return len;
478 return sprintf(buf, "%s%s\n", I2C_MODULE_PREFIX, client->name);
479 }
480 static DEVICE_ATTR(modalias, S_IRUGO, show_modalias, NULL);
482 static struct attribute *i2c_dev_attrs[] = {
483 &dev_attr_name.attr,
484 /* modalias helps coldplug: modprobe $(cat .../modalias) */
485 &dev_attr_modalias.attr,
486 NULL
487 };
488 ATTRIBUTE_GROUPS(i2c_dev);
490 struct bus_type i2c_bus_type = {
491 .name = "i2c",
492 .match = i2c_device_match,
493 .probe = i2c_device_probe,
494 .remove = i2c_device_remove,
495 .shutdown = i2c_device_shutdown,
496 };
497 EXPORT_SYMBOL_GPL(i2c_bus_type);
499 struct device_type i2c_client_type = {
500 .groups = i2c_dev_groups,
501 .uevent = i2c_device_uevent,
502 .release = i2c_client_dev_release,
503 };
504 EXPORT_SYMBOL_GPL(i2c_client_type);
507 /**
508 * i2c_verify_client - return parameter as i2c_client, or NULL
509 * @dev: device, probably from some driver model iterator
510 *
511 * When traversing the driver model tree, perhaps using driver model
512 * iterators like @device_for_each_child(), you can't assume very much
513 * about the nodes you find. Use this function to avoid oopses caused
514 * by wrongly treating some non-I2C device as an i2c_client.
515 */
516 struct i2c_client *i2c_verify_client(struct device *dev)
517 {
518 return (dev->type == &i2c_client_type)
519 ? to_i2c_client(dev)
520 : NULL;
521 }
522 EXPORT_SYMBOL(i2c_verify_client);
525 /* Return a unique address which takes the flags of the client into account */
526 static unsigned short i2c_encode_flags_to_addr(struct i2c_client *client)
527 {
528 unsigned short addr = client->addr;
530 /* For some client flags, add an arbitrary offset to avoid collisions */
531 if (client->flags & I2C_CLIENT_TEN)
532 addr |= I2C_ADDR_OFFSET_TEN_BIT;
534 if (client->flags & I2C_CLIENT_SLAVE)
535 addr |= I2C_ADDR_OFFSET_SLAVE;
537 return addr;
538 }
540 /* This is a permissive address validity check, I2C address map constraints
541 * are purposely not enforced, except for the general call address. */
542 static int i2c_check_addr_validity(unsigned int addr, unsigned short flags)
543 {
544 if (flags & I2C_CLIENT_TEN) {
545 /* 10-bit address, all values are valid */
546 if (addr > 0x3ff)
547 return -EINVAL;
548 } else {
549 /* 7-bit address, reject the general call address */
550 if (addr == 0x00 || addr > 0x7f)
551 return -EINVAL;
552 }
553 return 0;
554 }
556 /* And this is a strict address validity check, used when probing. If a
557 * device uses a reserved address, then it shouldn't be probed. 7-bit
558 * addressing is assumed, 10-bit address devices are rare and should be
559 * explicitly enumerated. */
560 int i2c_check_7bit_addr_validity_strict(unsigned short addr)
561 {
562 /*
563 * Reserved addresses per I2C specification:
564 * 0x00 General call address / START byte
565 * 0x01 CBUS address
566 * 0x02 Reserved for different bus format
567 * 0x03 Reserved for future purposes
568 * 0x04-0x07 Hs-mode master code
569 * 0x78-0x7b 10-bit slave addressing
570 * 0x7c-0x7f Reserved for future purposes
571 */
572 if (addr < 0x08 || addr > 0x77)
573 return -EINVAL;
574 return 0;
575 }
577 static int __i2c_check_addr_busy(struct device *dev, void *addrp)
578 {
579 struct i2c_client *client = i2c_verify_client(dev);
580 int addr = *(int *)addrp;
582 if (client && i2c_encode_flags_to_addr(client) == addr)
583 return -EBUSY;
584 return 0;
585 }
587 /* walk up mux tree */
588 static int i2c_check_mux_parents(struct i2c_adapter *adapter, int addr)
589 {
590 struct i2c_adapter *parent = i2c_parent_is_i2c_adapter(adapter);
591 int result;
593 result = device_for_each_child(&adapter->dev, &addr,
594 __i2c_check_addr_busy);
596 if (!result && parent)
597 result = i2c_check_mux_parents(parent, addr);
599 return result;
600 }
602 /* recurse down mux tree */
603 static int i2c_check_mux_children(struct device *dev, void *addrp)
604 {
605 int result;
607 if (dev->type == &i2c_adapter_type)
608 result = device_for_each_child(dev, addrp,
609 i2c_check_mux_children);
610 else
611 result = __i2c_check_addr_busy(dev, addrp);
613 return result;
614 }
616 static int i2c_check_addr_busy(struct i2c_adapter *adapter, int addr)
617 {
618 struct i2c_adapter *parent = i2c_parent_is_i2c_adapter(adapter);
619 int result = 0;
621 if (parent)
622 result = i2c_check_mux_parents(parent, addr);
624 if (!result)
625 result = device_for_each_child(&adapter->dev, &addr,
626 i2c_check_mux_children);
628 return result;
629 }
631 /**
632 * i2c_adapter_lock_bus - Get exclusive access to an I2C bus segment
633 * @adapter: Target I2C bus segment
634 * @flags: I2C_LOCK_ROOT_ADAPTER locks the root i2c adapter, I2C_LOCK_SEGMENT
635 * locks only this branch in the adapter tree
636 */
637 static void i2c_adapter_lock_bus(struct i2c_adapter *adapter,
638 unsigned int flags)
639 {
640 rt_mutex_lock_nested(&adapter->bus_lock, i2c_adapter_depth(adapter));
641 }
643 /**
644 * i2c_adapter_trylock_bus - Try to get exclusive access to an I2C bus segment
645 * @adapter: Target I2C bus segment
646 * @flags: I2C_LOCK_ROOT_ADAPTER trylocks the root i2c adapter, I2C_LOCK_SEGMENT
647 * trylocks only this branch in the adapter tree
648 */
649 static int i2c_adapter_trylock_bus(struct i2c_adapter *adapter,
650 unsigned int flags)
651 {
652 return rt_mutex_trylock(&adapter->bus_lock);
653 }
655 /**
656 * i2c_adapter_unlock_bus - Release exclusive access to an I2C bus segment
657 * @adapter: Target I2C bus segment
658 * @flags: I2C_LOCK_ROOT_ADAPTER unlocks the root i2c adapter, I2C_LOCK_SEGMENT
659 * unlocks only this branch in the adapter tree
660 */
661 static void i2c_adapter_unlock_bus(struct i2c_adapter *adapter,
662 unsigned int flags)
663 {
664 rt_mutex_unlock(&adapter->bus_lock);
665 }
667 static void i2c_dev_set_name(struct i2c_adapter *adap,
668 struct i2c_client *client,
669 struct i2c_board_info const *info)
670 {
671 struct acpi_device *adev = ACPI_COMPANION(&client->dev);
673 if (info && info->dev_name) {
674 dev_set_name(&client->dev, "i2c-%s", info->dev_name);
675 return;
676 }
678 if (adev) {
679 dev_set_name(&client->dev, "i2c-%s", acpi_dev_name(adev));
680 return;
681 }
683 dev_set_name(&client->dev, "%d-%04x", i2c_adapter_id(adap),
684 i2c_encode_flags_to_addr(client));
685 }
687 static int i2c_dev_irq_from_resources(const struct resource *resources,
688 unsigned int num_resources)
689 {
690 struct irq_data *irqd;
691 int i;
693 for (i = 0; i < num_resources; i++) {
694 const struct resource *r = &resources[i];
696 if (resource_type(r) != IORESOURCE_IRQ)
697 continue;
699 if (r->flags & IORESOURCE_BITS) {
700 irqd = irq_get_irq_data(r->start);
701 if (!irqd)
702 break;
704 irqd_set_trigger_type(irqd, r->flags & IORESOURCE_BITS);
705 }
707 return r->start;
708 }
710 return 0;
711 }
713 /**
714 * i2c_new_device - instantiate an i2c device
715 * @adap: the adapter managing the device
716 * @info: describes one I2C device; bus_num is ignored
717 * Context: can sleep
718 *
719 * Create an i2c device. Binding is handled through driver model
720 * probe()/remove() methods. A driver may be bound to this device when we
721 * return from this function, or any later moment (e.g. maybe hotplugging will
722 * load the driver module). This call is not appropriate for use by mainboard
723 * initialization logic, which usually runs during an arch_initcall() long
724 * before any i2c_adapter could exist.
725 *
726 * This returns the new i2c client, which may be saved for later use with
727 * i2c_unregister_device(); or NULL to indicate an error.
728 */
729 struct i2c_client *
730 i2c_new_device(struct i2c_adapter *adap, struct i2c_board_info const *info)
731 {
732 struct i2c_client *client;
733 int status;
735 client = kzalloc(sizeof *client, GFP_KERNEL);
736 if (!client)
737 return NULL;
739 client->adapter = adap;
741 client->dev.platform_data = info->platform_data;
742 client->flags = info->flags;
743 client->addr = info->addr;
745 client->irq = info->irq;
746 if (!client->irq)
747 client->irq = i2c_dev_irq_from_resources(info->resources,
748 info->num_resources);
750 strlcpy(client->name, info->type, sizeof(client->name));
752 status = i2c_check_addr_validity(client->addr, client->flags);
753 if (status) {
754 dev_err(&adap->dev, "Invalid %d-bit I2C address 0x%02hx\n",
755 client->flags & I2C_CLIENT_TEN ? 10 : 7, client->addr);
756 goto out_err_silent;
757 }
759 /* Check for address business */
760 status = i2c_check_addr_busy(adap, i2c_encode_flags_to_addr(client));
761 if (status)
762 goto out_err;
764 client->dev.parent = &client->adapter->dev;
765 client->dev.bus = &i2c_bus_type;
766 client->dev.type = &i2c_client_type;
767 client->dev.of_node = of_node_get(info->of_node);
768 client->dev.fwnode = info->fwnode;
770 i2c_dev_set_name(adap, client, info);
772 if (info->properties) {
773 status = device_add_properties(&client->dev, info->properties);
774 if (status) {
775 dev_err(&adap->dev,
776 "Failed to add properties to client %s: %d\n",
777 client->name, status);
778 goto out_err_put_of_node;
779 }
780 }
782 status = device_register(&client->dev);
783 if (status)
784 goto out_free_props;
786 dev_dbg(&adap->dev, "client [%s] registered with bus id %s\n",
787 client->name, dev_name(&client->dev));
789 return client;
791 out_free_props:
792 if (info->properties)
793 device_remove_properties(&client->dev);
794 out_err_put_of_node:
795 of_node_put(info->of_node);
796 out_err:
797 dev_err(&adap->dev,
798 "Failed to register i2c client %s at 0x%02x (%d)\n",
799 client->name, client->addr, status);
800 out_err_silent:
801 kfree(client);
802 return NULL;
803 }
804 EXPORT_SYMBOL_GPL(i2c_new_device);
807 /**
808 * i2c_unregister_device - reverse effect of i2c_new_device()
809 * @client: value returned from i2c_new_device()
810 * Context: can sleep
811 */
812 void i2c_unregister_device(struct i2c_client *client)
813 {
814 if (!client)
815 return;
817 if (client->dev.of_node) {
818 of_node_clear_flag(client->dev.of_node, OF_POPULATED);
819 of_node_put(client->dev.of_node);
820 }
822 if (ACPI_COMPANION(&client->dev))
823 acpi_device_clear_enumerated(ACPI_COMPANION(&client->dev));
824 device_unregister(&client->dev);
825 }
826 EXPORT_SYMBOL_GPL(i2c_unregister_device);
829 static const struct i2c_device_id dummy_id[] = {
830 { "dummy", 0 },
831 { },
832 };
834 static int dummy_probe(struct i2c_client *client,
835 const struct i2c_device_id *id)
836 {
837 return 0;
838 }
840 static int dummy_remove(struct i2c_client *client)
841 {
842 return 0;
843 }
845 static struct i2c_driver dummy_driver = {
846 .driver.name = "dummy",
847 .probe = dummy_probe,
848 .remove = dummy_remove,
849 .id_table = dummy_id,
850 };
852 /**
853 * i2c_new_dummy - return a new i2c device bound to a dummy driver
854 * @adapter: the adapter managing the device
855 * @address: seven bit address to be used
856 * Context: can sleep
857 *
858 * This returns an I2C client bound to the "dummy" driver, intended for use
859 * with devices that consume multiple addresses. Examples of such chips
860 * include various EEPROMS (like 24c04 and 24c08 models).
861 *
862 * These dummy devices have two main uses. First, most I2C and SMBus calls
863 * except i2c_transfer() need a client handle; the dummy will be that handle.
864 * And second, this prevents the specified address from being bound to a
865 * different driver.
866 *
867 * This returns the new i2c client, which should be saved for later use with
868 * i2c_unregister_device(); or NULL to indicate an error.
869 */
870 struct i2c_client *i2c_new_dummy(struct i2c_adapter *adapter, u16 address)
871 {
872 struct i2c_board_info info = {
873 I2C_BOARD_INFO("dummy", address),
874 };
876 return i2c_new_device(adapter, &info);
877 }
878 EXPORT_SYMBOL_GPL(i2c_new_dummy);
880 /**
881 * i2c_new_secondary_device - Helper to get the instantiated secondary address
882 * and create the associated device
883 * @client: Handle to the primary client
884 * @name: Handle to specify which secondary address to get
885 * @default_addr: Used as a fallback if no secondary address was specified
886 * Context: can sleep
887 *
888 * I2C clients can be composed of multiple I2C slaves bound together in a single
889 * component. The I2C client driver then binds to the master I2C slave and needs
890 * to create I2C dummy clients to communicate with all the other slaves.
891 *
892 * This function creates and returns an I2C dummy client whose I2C address is
893 * retrieved from the platform firmware based on the given slave name. If no
894 * address is specified by the firmware default_addr is used.
895 *
896 * On DT-based platforms the address is retrieved from the "reg" property entry
897 * cell whose "reg-names" value matches the slave name.
898 *
899 * This returns the new i2c client, which should be saved for later use with
900 * i2c_unregister_device(); or NULL to indicate an error.
901 */
902 struct i2c_client *i2c_new_secondary_device(struct i2c_client *client,
903 const char *name,
904 u16 default_addr)
905 {
906 struct device_node *np = client->dev.of_node;
907 u32 addr = default_addr;
908 int i;
910 if (np) {
911 i = of_property_match_string(np, "reg-names", name);
912 if (i >= 0)
913 of_property_read_u32_index(np, "reg", i, &addr);
914 }
916 dev_dbg(&client->adapter->dev, "Address for %s : 0x%x\n", name, addr);
917 return i2c_new_dummy(client->adapter, addr);
918 }
919 EXPORT_SYMBOL_GPL(i2c_new_secondary_device);
921 /* ------------------------------------------------------------------------- */
923 /* I2C bus adapters -- one roots each I2C or SMBUS segment */
925 static void i2c_adapter_dev_release(struct device *dev)
926 {
927 struct i2c_adapter *adap = to_i2c_adapter(dev);
928 complete(&adap->dev_released);
929 }
931 unsigned int i2c_adapter_depth(struct i2c_adapter *adapter)
932 {
933 unsigned int depth = 0;
935 while ((adapter = i2c_parent_is_i2c_adapter(adapter)))
936 depth++;
938 WARN_ONCE(depth >= MAX_LOCKDEP_SUBCLASSES,
939 "adapter depth exceeds lockdep subclass limit\n");
941 return depth;
942 }
943 EXPORT_SYMBOL_GPL(i2c_adapter_depth);
945 /*
946 * Let users instantiate I2C devices through sysfs. This can be used when
947 * platform initialization code doesn't contain the proper data for
948 * whatever reason. Also useful for drivers that do device detection and
949 * detection fails, either because the device uses an unexpected address,
950 * or this is a compatible device with different ID register values.
951 *
952 * Parameter checking may look overzealous, but we really don't want
953 * the user to provide incorrect parameters.
954 */
955 static ssize_t
956 i2c_sysfs_new_device(struct device *dev, struct device_attribute *attr,
957 const char *buf, size_t count)
958 {
959 struct i2c_adapter *adap = to_i2c_adapter(dev);
960 struct i2c_board_info info;
961 struct i2c_client *client;
962 char *blank, end;
963 int res;
965 memset(&info, 0, sizeof(struct i2c_board_info));
967 blank = strchr(buf, ' ');
968 if (!blank) {
969 dev_err(dev, "%s: Missing parameters\n", "new_device");
970 return -EINVAL;
971 }
972 if (blank - buf > I2C_NAME_SIZE - 1) {
973 dev_err(dev, "%s: Invalid device name\n", "new_device");
974 return -EINVAL;
975 }
976 memcpy(info.type, buf, blank - buf);
978 /* Parse remaining parameters, reject extra parameters */
979 res = sscanf(++blank, "%hi%c", &info.addr, &end);
980 if (res < 1) {
981 dev_err(dev, "%s: Can't parse I2C address\n", "new_device");
982 return -EINVAL;
983 }
984 if (res > 1 && end != '\n') {
985 dev_err(dev, "%s: Extra parameters\n", "new_device");
986 return -EINVAL;
987 }
989 if ((info.addr & I2C_ADDR_OFFSET_TEN_BIT) == I2C_ADDR_OFFSET_TEN_BIT) {
990 info.addr &= ~I2C_ADDR_OFFSET_TEN_BIT;
991 info.flags |= I2C_CLIENT_TEN;
992 }
994 if (info.addr & I2C_ADDR_OFFSET_SLAVE) {
995 info.addr &= ~I2C_ADDR_OFFSET_SLAVE;
996 info.flags |= I2C_CLIENT_SLAVE;
997 }
999 client = i2c_new_device(adap, &info);
1000 if (!client)
1001 return -EINVAL;
1003 /* Keep track of the added device */
1004 mutex_lock(&adap->userspace_clients_lock);
1005 list_add_tail(&client->detected, &adap->userspace_clients);
1006 mutex_unlock(&adap->userspace_clients_lock);
1007 dev_info(dev, "%s: Instantiated device %s at 0x%02hx\n", "new_device",
1008 info.type, info.addr);
1010 return count;
1011 }
1012 static DEVICE_ATTR(new_device, S_IWUSR, NULL, i2c_sysfs_new_device);
1014 /*
1015 * And of course let the users delete the devices they instantiated, if
1016 * they got it wrong. This interface can only be used to delete devices
1017 * instantiated by i2c_sysfs_new_device above. This guarantees that we
1018 * don't delete devices to which some kernel code still has references.
1019 *
1020 * Parameter checking may look overzealous, but we really don't want
1021 * the user to delete the wrong device.
1022 */
1023 static ssize_t
1024 i2c_sysfs_delete_device(struct device *dev, struct device_attribute *attr,
1025 const char *buf, size_t count)
1026 {
1027 struct i2c_adapter *adap = to_i2c_adapter(dev);
1028 struct i2c_client *client, *next;
1029 unsigned short addr;
1030 char end;
1031 int res;
1033 /* Parse parameters, reject extra parameters */
1034 res = sscanf(buf, "%hi%c", &addr, &end);
1035 if (res < 1) {
1036 dev_err(dev, "%s: Can't parse I2C address\n", "delete_device");
1037 return -EINVAL;
1038 }
1039 if (res > 1 && end != '\n') {
1040 dev_err(dev, "%s: Extra parameters\n", "delete_device");
1041 return -EINVAL;
1042 }
1044 /* Make sure the device was added through sysfs */
1045 res = -ENOENT;
1046 mutex_lock_nested(&adap->userspace_clients_lock,
1047 i2c_adapter_depth(adap));
1048 list_for_each_entry_safe(client, next, &adap->userspace_clients,
1049 detected) {
1050 if (i2c_encode_flags_to_addr(client) == addr) {
1051 dev_info(dev, "%s: Deleting device %s at 0x%02hx\n",
1052 "delete_device", client->name, client->addr);
1054 list_del(&client->detected);
1055 i2c_unregister_device(client);
1056 res = count;
1057 break;
1058 }
1059 }
1060 mutex_unlock(&adap->userspace_clients_lock);
1062 if (res < 0)
1063 dev_err(dev, "%s: Can't find device in list\n",
1064 "delete_device");
1065 return res;
1066 }
1067 static DEVICE_ATTR_IGNORE_LOCKDEP(delete_device, S_IWUSR, NULL,
1068 i2c_sysfs_delete_device);
1070 static struct attribute *i2c_adapter_attrs[] = {
1071 &dev_attr_name.attr,
1072 &dev_attr_new_device.attr,
1073 &dev_attr_delete_device.attr,
1074 NULL
1075 };
1076 ATTRIBUTE_GROUPS(i2c_adapter);
1078 struct device_type i2c_adapter_type = {
1079 .groups = i2c_adapter_groups,
1080 .release = i2c_adapter_dev_release,
1081 };
1082 EXPORT_SYMBOL_GPL(i2c_adapter_type);
1084 /**
1085 * i2c_verify_adapter - return parameter as i2c_adapter or NULL
1086 * @dev: device, probably from some driver model iterator
1087 *
1088 * When traversing the driver model tree, perhaps using driver model
1089 * iterators like @device_for_each_child(), you can't assume very much
1090 * about the nodes you find. Use this function to avoid oopses caused
1091 * by wrongly treating some non-I2C device as an i2c_adapter.
1092 */
1093 struct i2c_adapter *i2c_verify_adapter(struct device *dev)
1094 {
1095 return (dev->type == &i2c_adapter_type)
1096 ? to_i2c_adapter(dev)
1097 : NULL;
1098 }
1099 EXPORT_SYMBOL(i2c_verify_adapter);
1101 #ifdef CONFIG_I2C_COMPAT
1102 static struct class_compat *i2c_adapter_compat_class;
1103 #endif
1105 static void i2c_scan_static_board_info(struct i2c_adapter *adapter)
1106 {
1107 struct i2c_devinfo *devinfo;
1109 down_read(&__i2c_board_lock);
1110 list_for_each_entry(devinfo, &__i2c_board_list, list) {
1111 if (devinfo->busnum == adapter->nr
1112 && !i2c_new_device(adapter,
1113 &devinfo->board_info))
1114 dev_err(&adapter->dev,
1115 "Can't create device at 0x%02x\n",
1116 devinfo->board_info.addr);
1117 }
1118 up_read(&__i2c_board_lock);
1119 }
1121 static int i2c_do_add_adapter(struct i2c_driver *driver,
1122 struct i2c_adapter *adap)
1123 {
1124 /* Detect supported devices on that bus, and instantiate them */
1125 i2c_detect(adap, driver);
1127 return 0;
1128 }
1130 static int __process_new_adapter(struct device_driver *d, void *data)
1131 {
1132 return i2c_do_add_adapter(to_i2c_driver(d), data);
1133 }
1135 static const struct i2c_lock_operations i2c_adapter_lock_ops = {
1136 .lock_bus = i2c_adapter_lock_bus,
1137 .trylock_bus = i2c_adapter_trylock_bus,
1138 .unlock_bus = i2c_adapter_unlock_bus,
1139 };
1141 static void i2c_host_notify_irq_teardown(struct i2c_adapter *adap)
1142 {
1143 struct irq_domain *domain = adap->host_notify_domain;
1144 irq_hw_number_t hwirq;
1146 if (!domain)
1147 return;
1149 for (hwirq = 0 ; hwirq < I2C_ADDR_7BITS_COUNT ; hwirq++)
1150 irq_dispose_mapping(irq_find_mapping(domain, hwirq));
1152 irq_domain_remove(domain);
1153 adap->host_notify_domain = NULL;
1154 }
1156 static int i2c_host_notify_irq_map(struct irq_domain *h,
1157 unsigned int virq,
1158 irq_hw_number_t hw_irq_num)
1159 {
1160 irq_set_chip_and_handler(virq, &dummy_irq_chip, handle_simple_irq);
1162 return 0;
1163 }
1165 static const struct irq_domain_ops i2c_host_notify_irq_ops = {
1166 .map = i2c_host_notify_irq_map,
1167 };
1169 static int i2c_setup_host_notify_irq_domain(struct i2c_adapter *adap)
1170 {
1171 struct irq_domain *domain;
1173 if (!i2c_check_functionality(adap, I2C_FUNC_SMBUS_HOST_NOTIFY))
1174 return 0;
1176 domain = irq_domain_create_linear(adap->dev.fwnode,
1177 I2C_ADDR_7BITS_COUNT,
1178 &i2c_host_notify_irq_ops, adap);
1179 if (!domain)
1180 return -ENOMEM;
1182 adap->host_notify_domain = domain;
1184 return 0;
1185 }
1187 /**
1188 * i2c_handle_smbus_host_notify - Forward a Host Notify event to the correct
1189 * I2C client.
1190 * @adap: the adapter
1191 * @addr: the I2C address of the notifying device
1192 * Context: can't sleep
1193 *
1194 * Helper function to be called from an I2C bus driver's interrupt
1195 * handler. It will schedule the Host Notify IRQ.
1196 */
1197 int i2c_handle_smbus_host_notify(struct i2c_adapter *adap, unsigned short addr)
1198 {
1199 int irq;
1201 if (!adap)
1202 return -EINVAL;
1204 irq = irq_find_mapping(adap->host_notify_domain, addr);
1205 if (irq <= 0)
1206 return -ENXIO;
1208 generic_handle_irq(irq);
1210 return 0;
1211 }
1212 EXPORT_SYMBOL_GPL(i2c_handle_smbus_host_notify);
1214 static int i2c_register_adapter(struct i2c_adapter *adap)
1215 {
1216 int res = -EINVAL;
1218 /* Can't register until after driver model init */
1219 if (WARN_ON(!is_registered)) {
1220 res = -EAGAIN;
1221 goto out_list;
1222 }
1224 /* Sanity checks */
1225 if (WARN(!adap->name[0], "i2c adapter has no name"))
1226 goto out_list;
1228 if (!adap->algo) {
1229 pr_err("adapter '%s': no algo supplied!\n", adap->name);
1230 goto out_list;
1231 }
1233 if (!adap->lock_ops)
1234 adap->lock_ops = &i2c_adapter_lock_ops;
1236 rt_mutex_init(&adap->bus_lock);
1237 rt_mutex_init(&adap->mux_lock);
1238 mutex_init(&adap->userspace_clients_lock);
1239 INIT_LIST_HEAD(&adap->userspace_clients);
1241 /* Set default timeout to 1 second if not already set */
1242 if (adap->timeout == 0)
1243 adap->timeout = HZ;
1245 /* register soft irqs for Host Notify */
1246 res = i2c_setup_host_notify_irq_domain(adap);
1247 if (res) {
1248 pr_err("adapter '%s': can't create Host Notify IRQs (%d)\n",
1249 adap->name, res);
1250 goto out_list;
1251 }
1253 dev_set_name(&adap->dev, "i2c-%d", adap->nr);
1254 adap->dev.bus = &i2c_bus_type;
1255 adap->dev.type = &i2c_adapter_type;
1256 res = device_register(&adap->dev);
1257 if (res) {
1258 pr_err("adapter '%s': can't register device (%d)\n", adap->name, res);
1259 goto out_list;
1260 }
1262 res = of_i2c_setup_smbus_alert(adap);
1263 if (res)
1264 goto out_reg;
1266 dev_dbg(&adap->dev, "adapter [%s] registered\n", adap->name);
1268 pm_runtime_no_callbacks(&adap->dev);
1269 pm_suspend_ignore_children(&adap->dev, true);
1270 pm_runtime_enable(&adap->dev);
1272 #ifdef CONFIG_I2C_COMPAT
1273 res = class_compat_create_link(i2c_adapter_compat_class, &adap->dev,
1274 adap->dev.parent);
1275 if (res)
1276 dev_warn(&adap->dev,
1277 "Failed to create compatibility class link\n");
1278 #endif
1280 i2c_init_recovery(adap);
1282 /* create pre-declared device nodes */
1283 of_i2c_register_devices(adap);
1284 i2c_acpi_register_devices(adap);
1285 i2c_acpi_install_space_handler(adap);
1287 if (adap->nr < __i2c_first_dynamic_bus_num)
1288 i2c_scan_static_board_info(adap);
1290 /* Notify drivers */
1291 mutex_lock(&core_lock);
1292 bus_for_each_drv(&i2c_bus_type, NULL, adap, __process_new_adapter);
1293 mutex_unlock(&core_lock);
1295 return 0;
1297 out_reg:
1298 init_completion(&adap->dev_released);
1299 device_unregister(&adap->dev);
1300 wait_for_completion(&adap->dev_released);
1301 out_list:
1302 mutex_lock(&core_lock);
1303 idr_remove(&i2c_adapter_idr, adap->nr);
1304 mutex_unlock(&core_lock);
1305 return res;
1306 }
1308 /**
1309 * __i2c_add_numbered_adapter - i2c_add_numbered_adapter where nr is never -1
1310 * @adap: the adapter to register (with adap->nr initialized)
1311 * Context: can sleep
1312 *
1313 * See i2c_add_numbered_adapter() for details.
1314 */
1315 static int __i2c_add_numbered_adapter(struct i2c_adapter *adap)
1316 {
1317 int id;
1319 mutex_lock(&core_lock);
1320 id = idr_alloc(&i2c_adapter_idr, adap, adap->nr, adap->nr + 1, GFP_KERNEL);
1321 mutex_unlock(&core_lock);
1322 if (WARN(id < 0, "couldn't get idr"))
1323 return id == -ENOSPC ? -EBUSY : id;
1325 return i2c_register_adapter(adap);
1326 }
1328 /**
1329 * i2c_add_adapter - declare i2c adapter, use dynamic bus number
1330 * @adapter: the adapter to add
1331 * Context: can sleep
1332 *
1333 * This routine is used to declare an I2C adapter when its bus number
1334 * doesn't matter or when its bus number is specified by an dt alias.
1335 * Examples of bases when the bus number doesn't matter: I2C adapters
1336 * dynamically added by USB links or PCI plugin cards.
1337 *
1338 * When this returns zero, a new bus number was allocated and stored
1339 * in adap->nr, and the specified adapter became available for clients.
1340 * Otherwise, a negative errno value is returned.
1341 */
1342 int i2c_add_adapter(struct i2c_adapter *adapter)
1343 {
1344 struct device *dev = &adapter->dev;
1345 int id;
1347 if (dev->of_node) {
1348 id = of_alias_get_id(dev->of_node, "i2c");
1349 if (id >= 0) {
1350 adapter->nr = id;
1351 return __i2c_add_numbered_adapter(adapter);
1352 }
1353 }
1355 mutex_lock(&core_lock);
1356 id = idr_alloc(&i2c_adapter_idr, adapter,
1357 __i2c_first_dynamic_bus_num, 0, GFP_KERNEL);
1358 mutex_unlock(&core_lock);
1359 if (WARN(id < 0, "couldn't get idr"))
1360 return id;
1362 adapter->nr = id;
1364 return i2c_register_adapter(adapter);
1365 }
1366 EXPORT_SYMBOL(i2c_add_adapter);
1368 /**
1369 * i2c_add_numbered_adapter - declare i2c adapter, use static bus number
1370 * @adap: the adapter to register (with adap->nr initialized)
1371 * Context: can sleep
1372 *
1373 * This routine is used to declare an I2C adapter when its bus number
1374 * matters. For example, use it for I2C adapters from system-on-chip CPUs,
1375 * or otherwise built in to the system's mainboard, and where i2c_board_info
1376 * is used to properly configure I2C devices.
1377 *
1378 * If the requested bus number is set to -1, then this function will behave
1379 * identically to i2c_add_adapter, and will dynamically assign a bus number.
1380 *
1381 * If no devices have pre-been declared for this bus, then be sure to
1382 * register the adapter before any dynamically allocated ones. Otherwise
1383 * the required bus ID may not be available.
1384 *
1385 * When this returns zero, the specified adapter became available for
1386 * clients using the bus number provided in adap->nr. Also, the table
1387 * of I2C devices pre-declared using i2c_register_board_info() is scanned,
1388 * and the appropriate driver model device nodes are created. Otherwise, a
1389 * negative errno value is returned.
1390 */
1391 int i2c_add_numbered_adapter(struct i2c_adapter *adap)
1392 {
1393 if (adap->nr == -1) /* -1 means dynamically assign bus id */
1394 return i2c_add_adapter(adap);
1396 return __i2c_add_numbered_adapter(adap);
1397 }
1398 EXPORT_SYMBOL_GPL(i2c_add_numbered_adapter);
1400 static void i2c_do_del_adapter(struct i2c_driver *driver,
1401 struct i2c_adapter *adapter)
1402 {
1403 struct i2c_client *client, *_n;
1405 /* Remove the devices we created ourselves as the result of hardware
1406 * probing (using a driver's detect method) */
1407 list_for_each_entry_safe(client, _n, &driver->clients, detected) {
1408 if (client->adapter == adapter) {
1409 dev_dbg(&adapter->dev, "Removing %s at 0x%x\n",
1410 client->name, client->addr);
1411 list_del(&client->detected);
1412 i2c_unregister_device(client);
1413 }
1414 }
1415 }
1417 static int __unregister_client(struct device *dev, void *dummy)
1418 {
1419 struct i2c_client *client = i2c_verify_client(dev);
1420 if (client && strcmp(client->name, "dummy"))
1421 i2c_unregister_device(client);
1422 return 0;
1423 }
1425 static int __unregister_dummy(struct device *dev, void *dummy)
1426 {
1427 struct i2c_client *client = i2c_verify_client(dev);
1428 i2c_unregister_device(client);
1429 return 0;
1430 }
1432 static int __process_removed_adapter(struct device_driver *d, void *data)
1433 {
1434 i2c_do_del_adapter(to_i2c_driver(d), data);
1435 return 0;
1436 }
1438 /**
1439 * i2c_del_adapter - unregister I2C adapter
1440 * @adap: the adapter being unregistered
1441 * Context: can sleep
1442 *
1443 * This unregisters an I2C adapter which was previously registered
1444 * by @i2c_add_adapter or @i2c_add_numbered_adapter.
1445 */
1446 void i2c_del_adapter(struct i2c_adapter *adap)
1447 {
1448 struct i2c_adapter *found;
1449 struct i2c_client *client, *next;
1451 /* First make sure that this adapter was ever added */
1452 mutex_lock(&core_lock);
1453 found = idr_find(&i2c_adapter_idr, adap->nr);
1454 mutex_unlock(&core_lock);
1455 if (found != adap) {
1456 pr_debug("attempting to delete unregistered adapter [%s]\n", adap->name);
1457 return;
1458 }
1460 i2c_acpi_remove_space_handler(adap);
1461 /* Tell drivers about this removal */
1462 mutex_lock(&core_lock);
1463 bus_for_each_drv(&i2c_bus_type, NULL, adap,
1464 __process_removed_adapter);
1465 mutex_unlock(&core_lock);
1467 /* Remove devices instantiated from sysfs */
1468 mutex_lock_nested(&adap->userspace_clients_lock,
1469 i2c_adapter_depth(adap));
1470 list_for_each_entry_safe(client, next, &adap->userspace_clients,
1471 detected) {
1472 dev_dbg(&adap->dev, "Removing %s at 0x%x\n", client->name,
1473 client->addr);
1474 list_del(&client->detected);
1475 i2c_unregister_device(client);
1476 }
1477 mutex_unlock(&adap->userspace_clients_lock);
1479 /* Detach any active clients. This can't fail, thus we do not
1480 * check the returned value. This is a two-pass process, because
1481 * we can't remove the dummy devices during the first pass: they
1482 * could have been instantiated by real devices wishing to clean
1483 * them up properly, so we give them a chance to do that first. */
1484 device_for_each_child(&adap->dev, NULL, __unregister_client);
1485 device_for_each_child(&adap->dev, NULL, __unregister_dummy);
1487 #ifdef CONFIG_I2C_COMPAT
1488 class_compat_remove_link(i2c_adapter_compat_class, &adap->dev,
1489 adap->dev.parent);
1490 #endif
1492 /* device name is gone after device_unregister */
1493 dev_dbg(&adap->dev, "adapter [%s] unregistered\n", adap->name);
1495 pm_runtime_disable(&adap->dev);
1497 i2c_host_notify_irq_teardown(adap);
1499 /* wait until all references to the device are gone
1500 *
1501 * FIXME: This is old code and should ideally be replaced by an
1502 * alternative which results in decoupling the lifetime of the struct
1503 * device from the i2c_adapter, like spi or netdev do. Any solution
1504 * should be thoroughly tested with DEBUG_KOBJECT_RELEASE enabled!
1505 */
1506 init_completion(&adap->dev_released);
1507 device_unregister(&adap->dev);
1508 wait_for_completion(&adap->dev_released);
1510 /* free bus id */
1511 mutex_lock(&core_lock);
1512 idr_remove(&i2c_adapter_idr, adap->nr);
1513 mutex_unlock(&core_lock);
1515 /* Clear the device structure in case this adapter is ever going to be
1516 added again */
1517 memset(&adap->dev, 0, sizeof(adap->dev));
1518 }
1519 EXPORT_SYMBOL(i2c_del_adapter);
1521 /**
1522 * i2c_parse_fw_timings - get I2C related timing parameters from firmware
1523 * @dev: The device to scan for I2C timing properties
1524 * @t: the i2c_timings struct to be filled with values
1525 * @use_defaults: bool to use sane defaults derived from the I2C specification
1526 * when properties are not found, otherwise use 0
1527 *
1528 * Scan the device for the generic I2C properties describing timing parameters
1529 * for the signal and fill the given struct with the results. If a property was
1530 * not found and use_defaults was true, then maximum timings are assumed which
1531 * are derived from the I2C specification. If use_defaults is not used, the
1532 * results will be 0, so drivers can apply their own defaults later. The latter
1533 * is mainly intended for avoiding regressions of existing drivers which want
1534 * to switch to this function. New drivers almost always should use the defaults.
1535 */
1537 void i2c_parse_fw_timings(struct device *dev, struct i2c_timings *t, bool use_defaults)
1538 {
1539 int ret;
1541 memset(t, 0, sizeof(*t));
1543 ret = device_property_read_u32(dev, "clock-frequency", &t->bus_freq_hz);
1544 if (ret && use_defaults)
1545 t->bus_freq_hz = 100000;
1547 ret = device_property_read_u32(dev, "i2c-scl-rising-time-ns", &t->scl_rise_ns);
1548 if (ret && use_defaults) {
1549 if (t->bus_freq_hz <= 100000)
1550 t->scl_rise_ns = 1000;
1551 else if (t->bus_freq_hz <= 400000)
1552 t->scl_rise_ns = 300;
1553 else
1554 t->scl_rise_ns = 120;
1555 }
1557 ret = device_property_read_u32(dev, "i2c-scl-falling-time-ns", &t->scl_fall_ns);
1558 if (ret && use_defaults) {
1559 if (t->bus_freq_hz <= 400000)
1560 t->scl_fall_ns = 300;
1561 else
1562 t->scl_fall_ns = 120;
1563 }
1565 device_property_read_u32(dev, "i2c-scl-internal-delay-ns", &t->scl_int_delay_ns);
1567 ret = device_property_read_u32(dev, "i2c-sda-falling-time-ns", &t->sda_fall_ns);
1568 if (ret && use_defaults)
1569 t->sda_fall_ns = t->scl_fall_ns;
1571 device_property_read_u32(dev, "i2c-sda-hold-time-ns", &t->sda_hold_ns);
1572 }
1573 EXPORT_SYMBOL_GPL(i2c_parse_fw_timings);
1575 /* ------------------------------------------------------------------------- */
1577 int i2c_for_each_dev(void *data, int (*fn)(struct device *, void *))
1578 {
1579 int res;
1581 mutex_lock(&core_lock);
1582 res = bus_for_each_dev(&i2c_bus_type, NULL, data, fn);
1583 mutex_unlock(&core_lock);
1585 return res;
1586 }
1587 EXPORT_SYMBOL_GPL(i2c_for_each_dev);
1589 static int __process_new_driver(struct device *dev, void *data)
1590 {
1591 if (dev->type != &i2c_adapter_type)
1592 return 0;
1593 return i2c_do_add_adapter(data, to_i2c_adapter(dev));
1594 }
1596 /*
1597 * An i2c_driver is used with one or more i2c_client (device) nodes to access
1598 * i2c slave chips, on a bus instance associated with some i2c_adapter.
1599 */
1601 int i2c_register_driver(struct module *owner, struct i2c_driver *driver)
1602 {
1603 int res;
1605 /* Can't register until after driver model init */
1606 if (WARN_ON(!is_registered))
1607 return -EAGAIN;
1609 /* add the driver to the list of i2c drivers in the driver core */
1610 driver->driver.owner = owner;
1611 driver->driver.bus = &i2c_bus_type;
1612 INIT_LIST_HEAD(&driver->clients);
1614 /* When registration returns, the driver core
1615 * will have called probe() for all matching-but-unbound devices.
1616 */
1617 res = driver_register(&driver->driver);
1618 if (res)
1619 return res;
1621 pr_debug("driver [%s] registered\n", driver->driver.name);
1623 /* Walk the adapters that are already present */
1624 i2c_for_each_dev(driver, __process_new_driver);
1626 return 0;
1627 }
1628 EXPORT_SYMBOL(i2c_register_driver);
1630 static int __process_removed_driver(struct device *dev, void *data)
1631 {
1632 if (dev->type == &i2c_adapter_type)
1633 i2c_do_del_adapter(data, to_i2c_adapter(dev));
1634 return 0;
1635 }
1637 /**
1638 * i2c_del_driver - unregister I2C driver
1639 * @driver: the driver being unregistered
1640 * Context: can sleep
1641 */
1642 void i2c_del_driver(struct i2c_driver *driver)
1643 {
1644 i2c_for_each_dev(driver, __process_removed_driver);
1646 driver_unregister(&driver->driver);
1647 pr_debug("driver [%s] unregistered\n", driver->driver.name);
1648 }
1649 EXPORT_SYMBOL(i2c_del_driver);
1651 /* ------------------------------------------------------------------------- */
1653 /**
1654 * i2c_use_client - increments the reference count of the i2c client structure
1655 * @client: the client being referenced
1656 *
1657 * Each live reference to a client should be refcounted. The driver model does
1658 * that automatically as part of driver binding, so that most drivers don't
1659 * need to do this explicitly: they hold a reference until they're unbound
1660 * from the device.
1661 *
1662 * A pointer to the client with the incremented reference counter is returned.
1663 */
1664 struct i2c_client *i2c_use_client(struct i2c_client *client)
1665 {
1666 if (client && get_device(&client->dev))
1667 return client;
1668 return NULL;
1669 }
1670 EXPORT_SYMBOL(i2c_use_client);
1672 /**
1673 * i2c_release_client - release a use of the i2c client structure
1674 * @client: the client being no longer referenced
1675 *
1676 * Must be called when a user of a client is finished with it.
1677 */
1678 void i2c_release_client(struct i2c_client *client)
1679 {
1680 if (client)
1681 put_device(&client->dev);
1682 }
1683 EXPORT_SYMBOL(i2c_release_client);
1685 struct i2c_cmd_arg {
1686 unsigned cmd;
1687 void *arg;
1688 };
1690 static int i2c_cmd(struct device *dev, void *_arg)
1691 {
1692 struct i2c_client *client = i2c_verify_client(dev);
1693 struct i2c_cmd_arg *arg = _arg;
1694 struct i2c_driver *driver;
1696 if (!client || !client->dev.driver)
1697 return 0;
1699 driver = to_i2c_driver(client->dev.driver);
1700 if (driver->command)
1701 driver->command(client, arg->cmd, arg->arg);
1702 return 0;
1703 }
1705 void i2c_clients_command(struct i2c_adapter *adap, unsigned int cmd, void *arg)
1706 {
1707 struct i2c_cmd_arg cmd_arg;
1709 cmd_arg.cmd = cmd;
1710 cmd_arg.arg = arg;
1711 device_for_each_child(&adap->dev, &cmd_arg, i2c_cmd);
1712 }
1713 EXPORT_SYMBOL(i2c_clients_command);
1715 static int __init i2c_init(void)
1716 {
1717 int retval;
1719 retval = of_alias_get_highest_id("i2c");
1721 down_write(&__i2c_board_lock);
1722 if (retval >= __i2c_first_dynamic_bus_num)
1723 __i2c_first_dynamic_bus_num = retval + 1;
1724 up_write(&__i2c_board_lock);
1726 retval = bus_register(&i2c_bus_type);
1727 if (retval)
1728 return retval;
1730 is_registered = true;
1732 #ifdef CONFIG_I2C_COMPAT
1733 i2c_adapter_compat_class = class_compat_register("i2c-adapter");
1734 if (!i2c_adapter_compat_class) {
1735 retval = -ENOMEM;
1736 goto bus_err;
1737 }
1738 #endif
1739 retval = i2c_add_driver(&dummy_driver);
1740 if (retval)
1741 goto class_err;
1743 if (IS_ENABLED(CONFIG_OF_DYNAMIC))
1744 WARN_ON(of_reconfig_notifier_register(&i2c_of_notifier));
1745 if (IS_ENABLED(CONFIG_ACPI))
1746 WARN_ON(acpi_reconfig_notifier_register(&i2c_acpi_notifier));
1748 return 0;
1750 class_err:
1751 #ifdef CONFIG_I2C_COMPAT
1752 class_compat_unregister(i2c_adapter_compat_class);
1753 bus_err:
1754 #endif
1755 is_registered = false;
1756 bus_unregister(&i2c_bus_type);
1757 return retval;
1758 }
1760 static void __exit i2c_exit(void)
1761 {
1762 if (IS_ENABLED(CONFIG_ACPI))
1763 WARN_ON(acpi_reconfig_notifier_unregister(&i2c_acpi_notifier));
1764 if (IS_ENABLED(CONFIG_OF_DYNAMIC))
1765 WARN_ON(of_reconfig_notifier_unregister(&i2c_of_notifier));
1766 i2c_del_driver(&dummy_driver);
1767 #ifdef CONFIG_I2C_COMPAT
1768 class_compat_unregister(i2c_adapter_compat_class);
1769 #endif
1770 bus_unregister(&i2c_bus_type);
1771 tracepoint_synchronize_unregister();
1772 }
1774 /* We must initialize early, because some subsystems register i2c drivers
1775 * in subsys_initcall() code, but are linked (and initialized) before i2c.
1776 */
1777 postcore_initcall(i2c_init);
1778 module_exit(i2c_exit);
1780 /* ----------------------------------------------------
1781 * the functional interface to the i2c busses.
1782 * ----------------------------------------------------
1783 */
1785 /* Check if val is exceeding the quirk IFF quirk is non 0 */
1786 #define i2c_quirk_exceeded(val, quirk) ((quirk) && ((val) > (quirk)))
1788 static int i2c_quirk_error(struct i2c_adapter *adap, struct i2c_msg *msg, char *err_msg)
1789 {
1790 dev_err_ratelimited(&adap->dev, "adapter quirk: %s (addr 0x%04x, size %u, %s)\n",
1791 err_msg, msg->addr, msg->len,
1792 msg->flags & I2C_M_RD ? "read" : "write");
1793 return -EOPNOTSUPP;
1794 }
1796 static int i2c_check_for_quirks(struct i2c_adapter *adap, struct i2c_msg *msgs, int num)
1797 {
1798 const struct i2c_adapter_quirks *q = adap->quirks;
1799 int max_num = q->max_num_msgs, i;
1800 bool do_len_check = true;
1802 if (q->flags & I2C_AQ_COMB) {
1803 max_num = 2;
1805 /* special checks for combined messages */
1806 if (num == 2) {
1807 if (q->flags & I2C_AQ_COMB_WRITE_FIRST && msgs[0].flags & I2C_M_RD)
1808 return i2c_quirk_error(adap, &msgs[0], "1st comb msg must be write");
1810 if (q->flags & I2C_AQ_COMB_READ_SECOND && !(msgs[1].flags & I2C_M_RD))
1811 return i2c_quirk_error(adap, &msgs[1], "2nd comb msg must be read");
1813 if (q->flags & I2C_AQ_COMB_SAME_ADDR && msgs[0].addr != msgs[1].addr)
1814 return i2c_quirk_error(adap, &msgs[0], "comb msg only to same addr");
1816 if (i2c_quirk_exceeded(msgs[0].len, q->max_comb_1st_msg_len))
1817 return i2c_quirk_error(adap, &msgs[0], "msg too long");
1819 if (i2c_quirk_exceeded(msgs[1].len, q->max_comb_2nd_msg_len))
1820 return i2c_quirk_error(adap, &msgs[1], "msg too long");
1822 do_len_check = false;
1823 }
1824 }
1826 if (i2c_quirk_exceeded(num, max_num))
1827 return i2c_quirk_error(adap, &msgs[0], "too many messages");
1829 for (i = 0; i < num; i++) {
1830 u16 len = msgs[i].len;
1832 if (msgs[i].flags & I2C_M_RD) {
1833 if (do_len_check && i2c_quirk_exceeded(len, q->max_read_len))
1834 return i2c_quirk_error(adap, &msgs[i], "msg too long");
1836 if (q->flags & I2C_AQ_NO_ZERO_LEN_READ && len == 0)
1837 return i2c_quirk_error(adap, &msgs[i], "no zero length");
1838 } else {
1839 if (do_len_check && i2c_quirk_exceeded(len, q->max_write_len))
1840 return i2c_quirk_error(adap, &msgs[i], "msg too long");
1842 if (q->flags & I2C_AQ_NO_ZERO_LEN_WRITE && len == 0)
1843 return i2c_quirk_error(adap, &msgs[i], "no zero length");
1844 }
1845 }
1847 return 0;
1848 }
1850 /**
1851 * __i2c_transfer - unlocked flavor of i2c_transfer
1852 * @adap: Handle to I2C bus
1853 * @msgs: One or more messages to execute before STOP is issued to
1854 * terminate the operation; each message begins with a START.
1855 * @num: Number of messages to be executed.
1856 *
1857 * Returns negative errno, else the number of messages executed.
1858 *
1859 * Adapter lock must be held when calling this function. No debug logging
1860 * takes place. adap->algo->master_xfer existence isn't checked.
1861 */
1862 int __i2c_transfer(struct i2c_adapter *adap, struct i2c_msg *msgs, int num)
1863 {
1864 unsigned long orig_jiffies;
1865 int ret, try;
1867 if (WARN_ON(!msgs || num < 1))
1868 return -EINVAL;
1870 if (adap->quirks && i2c_check_for_quirks(adap, msgs, num))
1871 return -EOPNOTSUPP;
1873 /*
1874 * i2c_trace_msg_key gets enabled when tracepoint i2c_transfer gets
1875 * enabled. This is an efficient way of keeping the for-loop from
1876 * being executed when not needed.
1877 */
1878 if (static_branch_unlikely(&i2c_trace_msg_key)) {
1879 int i;
1880 for (i = 0; i < num; i++)
1881 if (msgs[i].flags & I2C_M_RD)
1882 trace_i2c_read(adap, &msgs[i], i);
1883 else
1884 trace_i2c_write(adap, &msgs[i], i);
1885 }
1887 /* Retry automatically on arbitration loss */
1888 orig_jiffies = jiffies;
1889 for (ret = 0, try = 0; try <= adap->retries; try++) {
1890 ret = adap->algo->master_xfer(adap, msgs, num);
1891 if (ret != -EAGAIN)
1892 break;
1893 if (time_after(jiffies, orig_jiffies + adap->timeout))
1894 break;
1895 }
1897 if (static_branch_unlikely(&i2c_trace_msg_key)) {
1898 int i;
1899 for (i = 0; i < ret; i++)
1900 if (msgs[i].flags & I2C_M_RD)
1901 trace_i2c_reply(adap, &msgs[i], i);
1902 trace_i2c_result(adap, num, ret);
1903 }
1905 return ret;
1906 }
1907 EXPORT_SYMBOL(__i2c_transfer);
1909 /**
1910 * i2c_transfer - execute a single or combined I2C message
1911 * @adap: Handle to I2C bus
1912 * @msgs: One or more messages to execute before STOP is issued to
1913 * terminate the operation; each message begins with a START.
1914 * @num: Number of messages to be executed.
1915 *
1916 * Returns negative errno, else the number of messages executed.
1917 *
1918 * Note that there is no requirement that each message be sent to
1919 * the same slave address, although that is the most common model.
1920 */
1921 int i2c_transfer(struct i2c_adapter *adap, struct i2c_msg *msgs, int num)
1922 {
1923 int ret;
1925 /* REVISIT the fault reporting model here is weak:
1926 *
1927 * - When we get an error after receiving N bytes from a slave,
1928 * there is no way to report "N".
1929 *
1930 * - When we get a NAK after transmitting N bytes to a slave,
1931 * there is no way to report "N" ... or to let the master
1932 * continue executing the rest of this combined message, if
1933 * that's the appropriate response.
1934 *
1935 * - When for example "num" is two and we successfully complete
1936 * the first message but get an error part way through the
1937 * second, it's unclear whether that should be reported as
1938 * one (discarding status on the second message) or errno
1939 * (discarding status on the first one).
1940 */
1942 if (adap->algo->master_xfer) {
1943 #ifdef DEBUG
1944 for (ret = 0; ret < num; ret++) {
1945 dev_dbg(&adap->dev,
1946 "master_xfer[%d] %c, addr=0x%02x, len=%d%s\n",
1947 ret, (msgs[ret].flags & I2C_M_RD) ? 'R' : 'W',
1948 msgs[ret].addr, msgs[ret].len,
1949 (msgs[ret].flags & I2C_M_RECV_LEN) ? "+" : "");
1950 }
1951 #endif
1953 if (in_atomic() || irqs_disabled()) {
1954 ret = i2c_trylock_bus(adap, I2C_LOCK_SEGMENT);
1955 if (!ret)
1956 /* I2C activity is ongoing. */
1957 return -EAGAIN;
1958 } else {
1959 i2c_lock_bus(adap, I2C_LOCK_SEGMENT);
1960 }
1962 ret = __i2c_transfer(adap, msgs, num);
1963 i2c_unlock_bus(adap, I2C_LOCK_SEGMENT);
1965 return ret;
1966 } else {
1967 dev_dbg(&adap->dev, "I2C level transfers not supported\n");
1968 return -EOPNOTSUPP;
1969 }
1970 }
1971 EXPORT_SYMBOL(i2c_transfer);
1973 /**
1974 * i2c_transfer_buffer_flags - issue a single I2C message transferring data
1975 * to/from a buffer
1976 * @client: Handle to slave device
1977 * @buf: Where the data is stored
1978 * @count: How many bytes to transfer, must be less than 64k since msg.len is u16
1979 * @flags: The flags to be used for the message, e.g. I2C_M_RD for reads
1980 *
1981 * Returns negative errno, or else the number of bytes transferred.
1982 */
1983 int i2c_transfer_buffer_flags(const struct i2c_client *client, char *buf,
1984 int count, u16 flags)
1985 {
1986 int ret;
1987 struct i2c_msg msg = {
1988 .addr = client->addr,
1989 .flags = flags | (client->flags & I2C_M_TEN),
1990 .len = count,
1991 .buf = buf,
1992 };
1994 ret = i2c_transfer(client->adapter, &msg, 1);
1996 /*
1997 * If everything went ok (i.e. 1 msg transferred), return #bytes
1998 * transferred, else error code.
1999 */
2000 return (ret == 1) ? count : ret;
2001 }
2002 EXPORT_SYMBOL(i2c_transfer_buffer_flags);
2004 /**
2005 * i2c_get_device_id - get manufacturer, part id and die revision of a device
2006 * @client: The device to query
2007 * @id: The queried information
2008 *
2009 * Returns negative errno on error, zero on success.
2010 */
2011 int i2c_get_device_id(const struct i2c_client *client,
2012 struct i2c_device_identity *id)
2013 {
2014 struct i2c_adapter *adap = client->adapter;
2015 union i2c_smbus_data raw_id;
2016 int ret;
2018 if (!i2c_check_functionality(adap, I2C_FUNC_SMBUS_READ_I2C_BLOCK))
2019 return -EOPNOTSUPP;
2021 raw_id.block[0] = 3;
2022 ret = i2c_smbus_xfer(adap, I2C_ADDR_DEVICE_ID, 0,
2023 I2C_SMBUS_READ, client->addr << 1,
2024 I2C_SMBUS_I2C_BLOCK_DATA, &raw_id);
2025 if (ret)
2026 return ret;
2028 id->manufacturer_id = (raw_id.block[1] << 4) | (raw_id.block[2] >> 4);
2029 id->part_id = ((raw_id.block[2] & 0xf) << 5) | (raw_id.block[3] >> 3);
2030 id->die_revision = raw_id.block[3] & 0x7;
2031 return 0;
2032 }
2033 EXPORT_SYMBOL_GPL(i2c_get_device_id);
2035 /* ----------------------------------------------------
2036 * the i2c address scanning function
2037 * Will not work for 10-bit addresses!
2038 * ----------------------------------------------------
2039 */
2041 /*
2042 * Legacy default probe function, mostly relevant for SMBus. The default
2043 * probe method is a quick write, but it is known to corrupt the 24RF08
2044 * EEPROMs due to a state machine bug, and could also irreversibly
2045 * write-protect some EEPROMs, so for address ranges 0x30-0x37 and 0x50-0x5f,
2046 * we use a short byte read instead. Also, some bus drivers don't implement
2047 * quick write, so we fallback to a byte read in that case too.
2048 * On x86, there is another special case for FSC hardware monitoring chips,
2049 * which want regular byte reads (address 0x73.) Fortunately, these are the
2050 * only known chips using this I2C address on PC hardware.
2051 * Returns 1 if probe succeeded, 0 if not.
2052 */
2053 static int i2c_default_probe(struct i2c_adapter *adap, unsigned short addr)
2054 {
2055 int err;
2056 union i2c_smbus_data dummy;
2058 #ifdef CONFIG_X86
2059 if (addr == 0x73 && (adap->class & I2C_CLASS_HWMON)
2060 && i2c_check_functionality(adap, I2C_FUNC_SMBUS_READ_BYTE_DATA))
2061 err = i2c_smbus_xfer(adap, addr, 0, I2C_SMBUS_READ, 0,
2062 I2C_SMBUS_BYTE_DATA, &dummy);
2063 else
2064 #endif
2065 if (!((addr & ~0x07) == 0x30 || (addr & ~0x0f) == 0x50)
2066 && i2c_check_functionality(adap, I2C_FUNC_SMBUS_QUICK))
2067 err = i2c_smbus_xfer(adap, addr, 0, I2C_SMBUS_WRITE, 0,
2068 I2C_SMBUS_QUICK, NULL);
2069 else if (i2c_check_functionality(adap, I2C_FUNC_SMBUS_READ_BYTE))
2070 err = i2c_smbus_xfer(adap, addr, 0, I2C_SMBUS_READ, 0,
2071 I2C_SMBUS_BYTE, &dummy);
2072 else {
2073 dev_warn(&adap->dev, "No suitable probing method supported for address 0x%02X\n",
2074 addr);
2075 err = -EOPNOTSUPP;
2076 }
2078 return err >= 0;
2079 }
2081 static int i2c_detect_address(struct i2c_client *temp_client,
2082 struct i2c_driver *driver)
2083 {
2084 struct i2c_board_info info;
2085 struct i2c_adapter *adapter = temp_client->adapter;
2086 int addr = temp_client->addr;
2087 int err;
2089 /* Make sure the address is valid */
2090 err = i2c_check_7bit_addr_validity_strict(addr);
2091 if (err) {
2092 dev_warn(&adapter->dev, "Invalid probe address 0x%02x\n",
2093 addr);
2094 return err;
2095 }
2097 /* Skip if already in use (7 bit, no need to encode flags) */
2098 if (i2c_check_addr_busy(adapter, addr))
2099 return 0;
2101 /* Make sure there is something at this address */
2102 if (!i2c_default_probe(adapter, addr))
2103 return 0;
2105 /* Finally call the custom detection function */
2106 memset(&info, 0, sizeof(struct i2c_board_info));
2107 info.addr = addr;
2108 err = driver->detect(temp_client, &info);
2109 if (err) {
2110 /* -ENODEV is returned if the detection fails. We catch it
2111 here as this isn't an error. */
2112 return err == -ENODEV ? 0 : err;
2113 }
2115 /* Consistency check */
2116 if (info.type[0] == '\0') {
2117 dev_err(&adapter->dev,
2118 "%s detection function provided no name for 0x%x\n",
2119 driver->driver.name, addr);
2120 } else {
2121 struct i2c_client *client;
2123 /* Detection succeeded, instantiate the device */
2124 if (adapter->class & I2C_CLASS_DEPRECATED)
2125 dev_warn(&adapter->dev,
2126 "This adapter will soon drop class based instantiation of devices. "
2127 "Please make sure client 0x%02x gets instantiated by other means. "
2128 "Check 'Documentation/i2c/instantiating-devices' for details.\n",
2129 info.addr);
2131 dev_dbg(&adapter->dev, "Creating %s at 0x%02x\n",
2132 info.type, info.addr);
2133 client = i2c_new_device(adapter, &info);
2134 if (client)
2135 list_add_tail(&client->detected, &driver->clients);
2136 else
2137 dev_err(&adapter->dev, "Failed creating %s at 0x%02x\n",
2138 info.type, info.addr);
2139 }
2140 return 0;
2141 }
2143 static int i2c_detect(struct i2c_adapter *adapter, struct i2c_driver *driver)
2144 {
2145 const unsigned short *address_list;
2146 struct i2c_client *temp_client;
2147 int i, err = 0;
2148 int adap_id = i2c_adapter_id(adapter);
2150 address_list = driver->address_list;
2151 if (!driver->detect || !address_list)
2152 return 0;
2154 /* Warn that the adapter lost class based instantiation */
2155 if (adapter->class == I2C_CLASS_DEPRECATED) {
2156 dev_dbg(&adapter->dev,
2157 "This adapter dropped support for I2C classes and won't auto-detect %s devices anymore. "
2158 "If you need it, check 'Documentation/i2c/instantiating-devices' for alternatives.\n",
2159 driver->driver.name);
2160 return 0;
2161 }
2163 /* Stop here if the classes do not match */
2164 if (!(adapter->class & driver->class))
2165 return 0;
2167 /* Set up a temporary client to help detect callback */
2168 temp_client = kzalloc(sizeof(struct i2c_client), GFP_KERNEL);
2169 if (!temp_client)
2170 return -ENOMEM;
2171 temp_client->adapter = adapter;
2173 for (i = 0; address_list[i] != I2C_CLIENT_END; i += 1) {
2174 dev_dbg(&adapter->dev,
2175 "found normal entry for adapter %d, addr 0x%02x\n",
2176 adap_id, address_list[i]);
2177 temp_client->addr = address_list[i];
2178 err = i2c_detect_address(temp_client, driver);
2179 if (unlikely(err))
2180 break;
2181 }
2183 kfree(temp_client);
2184 return err;
2185 }
2187 int i2c_probe_func_quick_read(struct i2c_adapter *adap, unsigned short addr)
2188 {
2189 return i2c_smbus_xfer(adap, addr, 0, I2C_SMBUS_READ, 0,
2190 I2C_SMBUS_QUICK, NULL) >= 0;
2191 }
2192 EXPORT_SYMBOL_GPL(i2c_probe_func_quick_read);
2194 struct i2c_client *
2195 i2c_new_probed_device(struct i2c_adapter *adap,
2196 struct i2c_board_info *info,
2197 unsigned short const *addr_list,
2198 int (*probe)(struct i2c_adapter *, unsigned short addr))
2199 {
2200 int i;
2202 if (!probe)
2203 probe = i2c_default_probe;
2205 for (i = 0; addr_list[i] != I2C_CLIENT_END; i++) {
2206 /* Check address validity */
2207 if (i2c_check_7bit_addr_validity_strict(addr_list[i]) < 0) {
2208 dev_warn(&adap->dev, "Invalid 7-bit address 0x%02x\n",
2209 addr_list[i]);
2210 continue;
2211 }
2213 /* Check address availability (7 bit, no need to encode flags) */
2214 if (i2c_check_addr_busy(adap, addr_list[i])) {
2215 dev_dbg(&adap->dev,
2216 "Address 0x%02x already in use, not probing\n",
2217 addr_list[i]);
2218 continue;
2219 }
2221 /* Test address responsiveness */
2222 if (probe(adap, addr_list[i]))
2223 break;
2224 }
2226 if (addr_list[i] == I2C_CLIENT_END) {
2227 dev_dbg(&adap->dev, "Probing failed, no device found\n");
2228 return NULL;
2229 }
2231 info->addr = addr_list[i];
2232 return i2c_new_device(adap, info);
2233 }
2234 EXPORT_SYMBOL_GPL(i2c_new_probed_device);
2236 struct i2c_adapter *i2c_get_adapter(int nr)
2237 {
2238 struct i2c_adapter *adapter;
2240 mutex_lock(&core_lock);
2241 adapter = idr_find(&i2c_adapter_idr, nr);
2242 if (!adapter)
2243 goto exit;
2245 if (try_module_get(adapter->owner))
2246 get_device(&adapter->dev);
2247 else
2248 adapter = NULL;
2250 exit:
2251 mutex_unlock(&core_lock);
2252 return adapter;
2253 }
2254 EXPORT_SYMBOL(i2c_get_adapter);
2256 void i2c_put_adapter(struct i2c_adapter *adap)
2257 {
2258 if (!adap)
2259 return;
2261 put_device(&adap->dev);
2262 module_put(adap->owner);
2263 }
2264 EXPORT_SYMBOL(i2c_put_adapter);
2266 /**
2267 * i2c_get_dma_safe_msg_buf() - get a DMA safe buffer for the given i2c_msg
2268 * @msg: the message to be checked
2269 * @threshold: the minimum number of bytes for which using DMA makes sense
2270 *
2271 * Return: NULL if a DMA safe buffer was not obtained. Use msg->buf with PIO.
2272 * Or a valid pointer to be used with DMA. After use, release it by
2273 * calling i2c_release_dma_safe_msg_buf().
2274 *
2275 * This function must only be called from process context!
2276 */
2277 u8 *i2c_get_dma_safe_msg_buf(struct i2c_msg *msg, unsigned int threshold)
2278 {
2279 if (msg->len < threshold)
2280 return NULL;
2282 if (msg->flags & I2C_M_DMA_SAFE)
2283 return msg->buf;
2285 pr_debug("using bounce buffer for addr=0x%02x, len=%d\n",
2286 msg->addr, msg->len);
2288 if (msg->flags & I2C_M_RD)
2289 return kzalloc(msg->len, GFP_KERNEL);
2290 else
2291 return kmemdup(msg->buf, msg->len, GFP_KERNEL);
2292 }
2293 EXPORT_SYMBOL_GPL(i2c_get_dma_safe_msg_buf);
2295 /**
2296 * i2c_put_dma_safe_msg_buf - release DMA safe buffer and sync with i2c_msg
2297 * @buf: the buffer obtained from i2c_get_dma_safe_msg_buf(). May be NULL.
2298 * @msg: the message which the buffer corresponds to
2299 * @xferred: bool saying if the message was transferred
2300 */
2301 void i2c_put_dma_safe_msg_buf(u8 *buf, struct i2c_msg *msg, bool xferred)
2302 {
2303 if (!buf || buf == msg->buf)
2304 return;
2306 if (xferred && msg->flags & I2C_M_RD)
2307 memcpy(msg->buf, buf, msg->len);
2309 kfree(buf);
2310 }
2311 EXPORT_SYMBOL_GPL(i2c_put_dma_safe_msg_buf);
2313 MODULE_AUTHOR("Simon G. Vogl <simon@tk.uni-linz.ac.at>");
2314 MODULE_DESCRIPTION("I2C-Bus main module");
2315 MODULE_LICENSE("GPL");