1 /*
2 * Elantech Touchpad driver (v6)
3 *
4 * Copyright (C) 2007-2009 Arjan Opmeer <arjan@opmeer.net>
5 *
6 * This program is free software; you can redistribute it and/or modify it
7 * under the terms of the GNU General Public License version 2 as published
8 * by the Free Software Foundation.
9 *
10 * Trademarks are the property of their respective owners.
11 */
13 #include <linux/delay.h>
14 #include <linux/dmi.h>
15 #include <linux/slab.h>
16 #include <linux/module.h>
17 #include <linux/i2c.h>
18 #include <linux/input.h>
19 #include <linux/input/mt.h>
20 #include <linux/platform_device.h>
21 #include <linux/serio.h>
22 #include <linux/libps2.h>
23 #include <asm/unaligned.h>
24 #include "psmouse.h"
25 #include "elantech.h"
26 #include "elan_i2c.h"
28 #define elantech_debug(fmt, ...) \
29 do { \
30 if (etd->info.debug) \
31 psmouse_printk(KERN_DEBUG, psmouse, \
32 fmt, ##__VA_ARGS__); \
33 } while (0)
35 /*
36 * Send a Synaptics style sliced query command
37 */
38 static int synaptics_send_cmd(struct psmouse *psmouse, unsigned char c,
39 unsigned char *param)
40 {
41 if (ps2_sliced_command(&psmouse->ps2dev, c) ||
42 ps2_command(&psmouse->ps2dev, param, PSMOUSE_CMD_GETINFO)) {
43 psmouse_err(psmouse, "%s query 0x%02x failed.\n", __func__, c);
44 return -1;
45 }
47 return 0;
48 }
50 /*
51 * V3 and later support this fast command
52 */
53 static int elantech_send_cmd(struct psmouse *psmouse, unsigned char c,
54 unsigned char *param)
55 {
56 struct ps2dev *ps2dev = &psmouse->ps2dev;
58 if (ps2_command(ps2dev, NULL, ETP_PS2_CUSTOM_COMMAND) ||
59 ps2_command(ps2dev, NULL, c) ||
60 ps2_command(ps2dev, param, PSMOUSE_CMD_GETINFO)) {
61 psmouse_err(psmouse, "%s query 0x%02x failed.\n", __func__, c);
62 return -1;
63 }
65 return 0;
66 }
68 /*
69 * A retrying version of ps2_command
70 */
71 static int elantech_ps2_command(struct psmouse *psmouse,
72 unsigned char *param, int command)
73 {
74 struct ps2dev *ps2dev = &psmouse->ps2dev;
75 struct elantech_data *etd = psmouse->private;
76 int rc;
77 int tries = ETP_PS2_COMMAND_TRIES;
79 do {
80 rc = ps2_command(ps2dev, param, command);
81 if (rc == 0)
82 break;
83 tries--;
84 elantech_debug("retrying ps2 command 0x%02x (%d).\n",
85 command, tries);
86 msleep(ETP_PS2_COMMAND_DELAY);
87 } while (tries > 0);
89 if (rc)
90 psmouse_err(psmouse, "ps2 command 0x%02x failed.\n", command);
92 return rc;
93 }
95 /*
96 * Send an Elantech style special command to read a value from a register
97 */
98 static int elantech_read_reg(struct psmouse *psmouse, unsigned char reg,
99 unsigned char *val)
100 {
101 struct elantech_data *etd = psmouse->private;
102 unsigned char param[3];
103 int rc = 0;
105 if (reg < 0x07 || reg > 0x26)
106 return -1;
108 if (reg > 0x11 && reg < 0x20)
109 return -1;
111 switch (etd->info.hw_version) {
112 case 1:
113 if (ps2_sliced_command(&psmouse->ps2dev, ETP_REGISTER_READ) ||
114 ps2_sliced_command(&psmouse->ps2dev, reg) ||
115 ps2_command(&psmouse->ps2dev, param, PSMOUSE_CMD_GETINFO)) {
116 rc = -1;
117 }
118 break;
120 case 2:
121 if (elantech_ps2_command(psmouse, NULL, ETP_PS2_CUSTOM_COMMAND) ||
122 elantech_ps2_command(psmouse, NULL, ETP_REGISTER_READ) ||
123 elantech_ps2_command(psmouse, NULL, ETP_PS2_CUSTOM_COMMAND) ||
124 elantech_ps2_command(psmouse, NULL, reg) ||
125 elantech_ps2_command(psmouse, param, PSMOUSE_CMD_GETINFO)) {
126 rc = -1;
127 }
128 break;
130 case 3 ... 4:
131 if (elantech_ps2_command(psmouse, NULL, ETP_PS2_CUSTOM_COMMAND) ||
132 elantech_ps2_command(psmouse, NULL, ETP_REGISTER_READWRITE) ||
133 elantech_ps2_command(psmouse, NULL, ETP_PS2_CUSTOM_COMMAND) ||
134 elantech_ps2_command(psmouse, NULL, reg) ||
135 elantech_ps2_command(psmouse, param, PSMOUSE_CMD_GETINFO)) {
136 rc = -1;
137 }
138 break;
139 }
141 if (rc)
142 psmouse_err(psmouse, "failed to read register 0x%02x.\n", reg);
143 else if (etd->info.hw_version != 4)
144 *val = param[0];
145 else
146 *val = param[1];
148 return rc;
149 }
151 /*
152 * Send an Elantech style special command to write a register with a value
153 */
154 static int elantech_write_reg(struct psmouse *psmouse, unsigned char reg,
155 unsigned char val)
156 {
157 struct elantech_data *etd = psmouse->private;
158 int rc = 0;
160 if (reg < 0x07 || reg > 0x26)
161 return -1;
163 if (reg > 0x11 && reg < 0x20)
164 return -1;
166 switch (etd->info.hw_version) {
167 case 1:
168 if (ps2_sliced_command(&psmouse->ps2dev, ETP_REGISTER_WRITE) ||
169 ps2_sliced_command(&psmouse->ps2dev, reg) ||
170 ps2_sliced_command(&psmouse->ps2dev, val) ||
171 ps2_command(&psmouse->ps2dev, NULL, PSMOUSE_CMD_SETSCALE11)) {
172 rc = -1;
173 }
174 break;
176 case 2:
177 if (elantech_ps2_command(psmouse, NULL, ETP_PS2_CUSTOM_COMMAND) ||
178 elantech_ps2_command(psmouse, NULL, ETP_REGISTER_WRITE) ||
179 elantech_ps2_command(psmouse, NULL, ETP_PS2_CUSTOM_COMMAND) ||
180 elantech_ps2_command(psmouse, NULL, reg) ||
181 elantech_ps2_command(psmouse, NULL, ETP_PS2_CUSTOM_COMMAND) ||
182 elantech_ps2_command(psmouse, NULL, val) ||
183 elantech_ps2_command(psmouse, NULL, PSMOUSE_CMD_SETSCALE11)) {
184 rc = -1;
185 }
186 break;
188 case 3:
189 if (elantech_ps2_command(psmouse, NULL, ETP_PS2_CUSTOM_COMMAND) ||
190 elantech_ps2_command(psmouse, NULL, ETP_REGISTER_READWRITE) ||
191 elantech_ps2_command(psmouse, NULL, ETP_PS2_CUSTOM_COMMAND) ||
192 elantech_ps2_command(psmouse, NULL, reg) ||
193 elantech_ps2_command(psmouse, NULL, ETP_PS2_CUSTOM_COMMAND) ||
194 elantech_ps2_command(psmouse, NULL, val) ||
195 elantech_ps2_command(psmouse, NULL, PSMOUSE_CMD_SETSCALE11)) {
196 rc = -1;
197 }
198 break;
200 case 4:
201 if (elantech_ps2_command(psmouse, NULL, ETP_PS2_CUSTOM_COMMAND) ||
202 elantech_ps2_command(psmouse, NULL, ETP_REGISTER_READWRITE) ||
203 elantech_ps2_command(psmouse, NULL, ETP_PS2_CUSTOM_COMMAND) ||
204 elantech_ps2_command(psmouse, NULL, reg) ||
205 elantech_ps2_command(psmouse, NULL, ETP_PS2_CUSTOM_COMMAND) ||
206 elantech_ps2_command(psmouse, NULL, ETP_REGISTER_READWRITE) ||
207 elantech_ps2_command(psmouse, NULL, ETP_PS2_CUSTOM_COMMAND) ||
208 elantech_ps2_command(psmouse, NULL, val) ||
209 elantech_ps2_command(psmouse, NULL, PSMOUSE_CMD_SETSCALE11)) {
210 rc = -1;
211 }
212 break;
213 }
215 if (rc)
216 psmouse_err(psmouse,
217 "failed to write register 0x%02x with value 0x%02x.\n",
218 reg, val);
220 return rc;
221 }
223 /*
224 * Dump a complete mouse movement packet to the syslog
225 */
226 static void elantech_packet_dump(struct psmouse *psmouse)
227 {
228 psmouse_printk(KERN_DEBUG, psmouse, "PS/2 packet [%*ph]\n",
229 psmouse->pktsize, psmouse->packet);
230 }
232 /*
233 * Interpret complete data packets and report absolute mode input events for
234 * hardware version 1. (4 byte packets)
235 */
236 static void elantech_report_absolute_v1(struct psmouse *psmouse)
237 {
238 struct input_dev *dev = psmouse->dev;
239 struct elantech_data *etd = psmouse->private;
240 unsigned char *packet = psmouse->packet;
241 int fingers;
243 if (etd->info.fw_version < 0x020000) {
244 /*
245 * byte 0: D U p1 p2 1 p3 R L
246 * byte 1: f 0 th tw x9 x8 y9 y8
247 */
248 fingers = ((packet[1] & 0x80) >> 7) +
249 ((packet[1] & 0x30) >> 4);
250 } else {
251 /*
252 * byte 0: n1 n0 p2 p1 1 p3 R L
253 * byte 1: 0 0 0 0 x9 x8 y9 y8
254 */
255 fingers = (packet[0] & 0xc0) >> 6;
256 }
258 if (etd->info.jumpy_cursor) {
259 if (fingers != 1) {
260 etd->single_finger_reports = 0;
261 } else if (etd->single_finger_reports < 2) {
262 /* Discard first 2 reports of one finger, bogus */
263 etd->single_finger_reports++;
264 elantech_debug("discarding packet\n");
265 return;
266 }
267 }
269 input_report_key(dev, BTN_TOUCH, fingers != 0);
271 /*
272 * byte 2: x7 x6 x5 x4 x3 x2 x1 x0
273 * byte 3: y7 y6 y5 y4 y3 y2 y1 y0
274 */
275 if (fingers) {
276 input_report_abs(dev, ABS_X,
277 ((packet[1] & 0x0c) << 6) | packet[2]);
278 input_report_abs(dev, ABS_Y,
279 etd->y_max - (((packet[1] & 0x03) << 8) | packet[3]));
280 }
282 input_report_key(dev, BTN_TOOL_FINGER, fingers == 1);
283 input_report_key(dev, BTN_TOOL_DOUBLETAP, fingers == 2);
284 input_report_key(dev, BTN_TOOL_TRIPLETAP, fingers == 3);
286 psmouse_report_standard_buttons(dev, packet[0]);
288 if (etd->info.fw_version < 0x020000 &&
289 (etd->info.capabilities[0] & ETP_CAP_HAS_ROCKER)) {
290 /* rocker up */
291 input_report_key(dev, BTN_FORWARD, packet[0] & 0x40);
292 /* rocker down */
293 input_report_key(dev, BTN_BACK, packet[0] & 0x80);
294 }
296 input_sync(dev);
297 }
299 static void elantech_set_slot(struct input_dev *dev, int slot, bool active,
300 unsigned int x, unsigned int y)
301 {
302 input_mt_slot(dev, slot);
303 input_mt_report_slot_state(dev, MT_TOOL_FINGER, active);
304 if (active) {
305 input_report_abs(dev, ABS_MT_POSITION_X, x);
306 input_report_abs(dev, ABS_MT_POSITION_Y, y);
307 }
308 }
310 /* x1 < x2 and y1 < y2 when two fingers, x = y = 0 when not pressed */
311 static void elantech_report_semi_mt_data(struct input_dev *dev,
312 unsigned int num_fingers,
313 unsigned int x1, unsigned int y1,
314 unsigned int x2, unsigned int y2)
315 {
316 elantech_set_slot(dev, 0, num_fingers != 0, x1, y1);
317 elantech_set_slot(dev, 1, num_fingers >= 2, x2, y2);
318 }
320 /*
321 * Interpret complete data packets and report absolute mode input events for
322 * hardware version 2. (6 byte packets)
323 */
324 static void elantech_report_absolute_v2(struct psmouse *psmouse)
325 {
326 struct elantech_data *etd = psmouse->private;
327 struct input_dev *dev = psmouse->dev;
328 unsigned char *packet = psmouse->packet;
329 unsigned int fingers, x1 = 0, y1 = 0, x2 = 0, y2 = 0;
330 unsigned int width = 0, pres = 0;
332 /* byte 0: n1 n0 . . . . R L */
333 fingers = (packet[0] & 0xc0) >> 6;
335 switch (fingers) {
336 case 3:
337 /*
338 * Same as one finger, except report of more than 3 fingers:
339 * byte 3: n4 . w1 w0 . . . .
340 */
341 if (packet[3] & 0x80)
342 fingers = 4;
343 /* fall through */
344 case 1:
345 /*
346 * byte 1: . . . . x11 x10 x9 x8
347 * byte 2: x7 x6 x5 x4 x4 x2 x1 x0
348 */
349 x1 = ((packet[1] & 0x0f) << 8) | packet[2];
350 /*
351 * byte 4: . . . . y11 y10 y9 y8
352 * byte 5: y7 y6 y5 y4 y3 y2 y1 y0
353 */
354 y1 = etd->y_max - (((packet[4] & 0x0f) << 8) | packet[5]);
356 pres = (packet[1] & 0xf0) | ((packet[4] & 0xf0) >> 4);
357 width = ((packet[0] & 0x30) >> 2) | ((packet[3] & 0x30) >> 4);
358 break;
360 case 2:
361 /*
362 * The coordinate of each finger is reported separately
363 * with a lower resolution for two finger touches:
364 * byte 0: . . ay8 ax8 . . . .
365 * byte 1: ax7 ax6 ax5 ax4 ax3 ax2 ax1 ax0
366 */
367 x1 = (((packet[0] & 0x10) << 4) | packet[1]) << 2;
368 /* byte 2: ay7 ay6 ay5 ay4 ay3 ay2 ay1 ay0 */
369 y1 = etd->y_max -
370 ((((packet[0] & 0x20) << 3) | packet[2]) << 2);
371 /*
372 * byte 3: . . by8 bx8 . . . .
373 * byte 4: bx7 bx6 bx5 bx4 bx3 bx2 bx1 bx0
374 */
375 x2 = (((packet[3] & 0x10) << 4) | packet[4]) << 2;
376 /* byte 5: by7 by8 by5 by4 by3 by2 by1 by0 */
377 y2 = etd->y_max -
378 ((((packet[3] & 0x20) << 3) | packet[5]) << 2);
380 /* Unknown so just report sensible values */
381 pres = 127;
382 width = 7;
383 break;
384 }
386 input_report_key(dev, BTN_TOUCH, fingers != 0);
387 if (fingers != 0) {
388 input_report_abs(dev, ABS_X, x1);
389 input_report_abs(dev, ABS_Y, y1);
390 }
391 elantech_report_semi_mt_data(dev, fingers, x1, y1, x2, y2);
392 input_report_key(dev, BTN_TOOL_FINGER, fingers == 1);
393 input_report_key(dev, BTN_TOOL_DOUBLETAP, fingers == 2);
394 input_report_key(dev, BTN_TOOL_TRIPLETAP, fingers == 3);
395 input_report_key(dev, BTN_TOOL_QUADTAP, fingers == 4);
396 psmouse_report_standard_buttons(dev, packet[0]);
397 if (etd->info.reports_pressure) {
398 input_report_abs(dev, ABS_PRESSURE, pres);
399 input_report_abs(dev, ABS_TOOL_WIDTH, width);
400 }
402 input_sync(dev);
403 }
405 static void elantech_report_trackpoint(struct psmouse *psmouse,
406 int packet_type)
407 {
408 /*
409 * byte 0: 0 0 sx sy 0 M R L
410 * byte 1:~sx 0 0 0 0 0 0 0
411 * byte 2:~sy 0 0 0 0 0 0 0
412 * byte 3: 0 0 ~sy ~sx 0 1 1 0
413 * byte 4: x7 x6 x5 x4 x3 x2 x1 x0
414 * byte 5: y7 y6 y5 y4 y3 y2 y1 y0
415 *
416 * x and y are written in two's complement spread
417 * over 9 bits with sx/sy the relative top bit and
418 * x7..x0 and y7..y0 the lower bits.
419 * The sign of y is opposite to what the input driver
420 * expects for a relative movement
421 */
423 struct elantech_data *etd = psmouse->private;
424 struct input_dev *tp_dev = etd->tp_dev;
425 unsigned char *packet = psmouse->packet;
426 int x, y;
427 u32 t;
429 t = get_unaligned_le32(&packet[0]);
431 switch (t & ~7U) {
432 case 0x06000030U:
433 case 0x16008020U:
434 case 0x26800010U:
435 case 0x36808000U:
436 x = packet[4] - (int)((packet[1]^0x80) << 1);
437 y = (int)((packet[2]^0x80) << 1) - packet[5];
439 psmouse_report_standard_buttons(tp_dev, packet[0]);
441 input_report_rel(tp_dev, REL_X, x);
442 input_report_rel(tp_dev, REL_Y, y);
444 input_sync(tp_dev);
446 break;
448 default:
449 /* Dump unexpected packet sequences if debug=1 (default) */
450 if (etd->info.debug == 1)
451 elantech_packet_dump(psmouse);
453 break;
454 }
455 }
457 /*
458 * Interpret complete data packets and report absolute mode input events for
459 * hardware version 3. (12 byte packets for two fingers)
460 */
461 static void elantech_report_absolute_v3(struct psmouse *psmouse,
462 int packet_type)
463 {
464 struct input_dev *dev = psmouse->dev;
465 struct elantech_data *etd = psmouse->private;
466 unsigned char *packet = psmouse->packet;
467 unsigned int fingers = 0, x1 = 0, y1 = 0, x2 = 0, y2 = 0;
468 unsigned int width = 0, pres = 0;
470 /* byte 0: n1 n0 . . . . R L */
471 fingers = (packet[0] & 0xc0) >> 6;
473 switch (fingers) {
474 case 3:
475 case 1:
476 /*
477 * byte 1: . . . . x11 x10 x9 x8
478 * byte 2: x7 x6 x5 x4 x4 x2 x1 x0
479 */
480 x1 = ((packet[1] & 0x0f) << 8) | packet[2];
481 /*
482 * byte 4: . . . . y11 y10 y9 y8
483 * byte 5: y7 y6 y5 y4 y3 y2 y1 y0
484 */
485 y1 = etd->y_max - (((packet[4] & 0x0f) << 8) | packet[5]);
486 break;
488 case 2:
489 if (packet_type == PACKET_V3_HEAD) {
490 /*
491 * byte 1: . . . . ax11 ax10 ax9 ax8
492 * byte 2: ax7 ax6 ax5 ax4 ax3 ax2 ax1 ax0
493 */
494 etd->mt[0].x = ((packet[1] & 0x0f) << 8) | packet[2];
495 /*
496 * byte 4: . . . . ay11 ay10 ay9 ay8
497 * byte 5: ay7 ay6 ay5 ay4 ay3 ay2 ay1 ay0
498 */
499 etd->mt[0].y = etd->y_max -
500 (((packet[4] & 0x0f) << 8) | packet[5]);
501 /*
502 * wait for next packet
503 */
504 return;
505 }
507 /* packet_type == PACKET_V3_TAIL */
508 x1 = etd->mt[0].x;
509 y1 = etd->mt[0].y;
510 x2 = ((packet[1] & 0x0f) << 8) | packet[2];
511 y2 = etd->y_max - (((packet[4] & 0x0f) << 8) | packet[5]);
512 break;
513 }
515 pres = (packet[1] & 0xf0) | ((packet[4] & 0xf0) >> 4);
516 width = ((packet[0] & 0x30) >> 2) | ((packet[3] & 0x30) >> 4);
518 input_report_key(dev, BTN_TOUCH, fingers != 0);
519 if (fingers != 0) {
520 input_report_abs(dev, ABS_X, x1);
521 input_report_abs(dev, ABS_Y, y1);
522 }
523 elantech_report_semi_mt_data(dev, fingers, x1, y1, x2, y2);
524 input_report_key(dev, BTN_TOOL_FINGER, fingers == 1);
525 input_report_key(dev, BTN_TOOL_DOUBLETAP, fingers == 2);
526 input_report_key(dev, BTN_TOOL_TRIPLETAP, fingers == 3);
528 /* For clickpads map both buttons to BTN_LEFT */
529 if (etd->info.fw_version & 0x001000)
530 input_report_key(dev, BTN_LEFT, packet[0] & 0x03);
531 else
532 psmouse_report_standard_buttons(dev, packet[0]);
534 input_report_abs(dev, ABS_PRESSURE, pres);
535 input_report_abs(dev, ABS_TOOL_WIDTH, width);
537 input_sync(dev);
538 }
540 static void elantech_input_sync_v4(struct psmouse *psmouse)
541 {
542 struct input_dev *dev = psmouse->dev;
543 struct elantech_data *etd = psmouse->private;
544 unsigned char *packet = psmouse->packet;
546 /* For clickpads map both buttons to BTN_LEFT */
547 if (etd->info.fw_version & 0x001000)
548 input_report_key(dev, BTN_LEFT, packet[0] & 0x03);
549 else
550 psmouse_report_standard_buttons(dev, packet[0]);
552 input_mt_report_pointer_emulation(dev, true);
553 input_sync(dev);
554 }
556 static void process_packet_status_v4(struct psmouse *psmouse)
557 {
558 struct input_dev *dev = psmouse->dev;
559 unsigned char *packet = psmouse->packet;
560 unsigned fingers;
561 int i;
563 /* notify finger state change */
564 fingers = packet[1] & 0x1f;
565 for (i = 0; i < ETP_MAX_FINGERS; i++) {
566 if ((fingers & (1 << i)) == 0) {
567 input_mt_slot(dev, i);
568 input_mt_report_slot_state(dev, MT_TOOL_FINGER, false);
569 }
570 }
572 elantech_input_sync_v4(psmouse);
573 }
575 static void process_packet_head_v4(struct psmouse *psmouse)
576 {
577 struct input_dev *dev = psmouse->dev;
578 struct elantech_data *etd = psmouse->private;
579 unsigned char *packet = psmouse->packet;
580 int id = ((packet[3] & 0xe0) >> 5) - 1;
581 int pres, traces;
583 if (id < 0)
584 return;
586 etd->mt[id].x = ((packet[1] & 0x0f) << 8) | packet[2];
587 etd->mt[id].y = etd->y_max - (((packet[4] & 0x0f) << 8) | packet[5]);
588 pres = (packet[1] & 0xf0) | ((packet[4] & 0xf0) >> 4);
589 traces = (packet[0] & 0xf0) >> 4;
591 input_mt_slot(dev, id);
592 input_mt_report_slot_state(dev, MT_TOOL_FINGER, true);
594 input_report_abs(dev, ABS_MT_POSITION_X, etd->mt[id].x);
595 input_report_abs(dev, ABS_MT_POSITION_Y, etd->mt[id].y);
596 input_report_abs(dev, ABS_MT_PRESSURE, pres);
597 input_report_abs(dev, ABS_MT_TOUCH_MAJOR, traces * etd->width);
598 /* report this for backwards compatibility */
599 input_report_abs(dev, ABS_TOOL_WIDTH, traces);
601 elantech_input_sync_v4(psmouse);
602 }
604 static void process_packet_motion_v4(struct psmouse *psmouse)
605 {
606 struct input_dev *dev = psmouse->dev;
607 struct elantech_data *etd = psmouse->private;
608 unsigned char *packet = psmouse->packet;
609 int weight, delta_x1 = 0, delta_y1 = 0, delta_x2 = 0, delta_y2 = 0;
610 int id, sid;
612 id = ((packet[0] & 0xe0) >> 5) - 1;
613 if (id < 0)
614 return;
616 sid = ((packet[3] & 0xe0) >> 5) - 1;
617 weight = (packet[0] & 0x10) ? ETP_WEIGHT_VALUE : 1;
618 /*
619 * Motion packets give us the delta of x, y values of specific fingers,
620 * but in two's complement. Let the compiler do the conversion for us.
621 * Also _enlarge_ the numbers to int, in case of overflow.
622 */
623 delta_x1 = (signed char)packet[1];
624 delta_y1 = (signed char)packet[2];
625 delta_x2 = (signed char)packet[4];
626 delta_y2 = (signed char)packet[5];
628 etd->mt[id].x += delta_x1 * weight;
629 etd->mt[id].y -= delta_y1 * weight;
630 input_mt_slot(dev, id);
631 input_report_abs(dev, ABS_MT_POSITION_X, etd->mt[id].x);
632 input_report_abs(dev, ABS_MT_POSITION_Y, etd->mt[id].y);
634 if (sid >= 0) {
635 etd->mt[sid].x += delta_x2 * weight;
636 etd->mt[sid].y -= delta_y2 * weight;
637 input_mt_slot(dev, sid);
638 input_report_abs(dev, ABS_MT_POSITION_X, etd->mt[sid].x);
639 input_report_abs(dev, ABS_MT_POSITION_Y, etd->mt[sid].y);
640 }
642 elantech_input_sync_v4(psmouse);
643 }
645 static void elantech_report_absolute_v4(struct psmouse *psmouse,
646 int packet_type)
647 {
648 switch (packet_type) {
649 case PACKET_V4_STATUS:
650 process_packet_status_v4(psmouse);
651 break;
653 case PACKET_V4_HEAD:
654 process_packet_head_v4(psmouse);
655 break;
657 case PACKET_V4_MOTION:
658 process_packet_motion_v4(psmouse);
659 break;
661 case PACKET_UNKNOWN:
662 default:
663 /* impossible to get here */
664 break;
665 }
666 }
668 static int elantech_packet_check_v1(struct psmouse *psmouse)
669 {
670 struct elantech_data *etd = psmouse->private;
671 unsigned char *packet = psmouse->packet;
672 unsigned char p1, p2, p3;
674 /* Parity bits are placed differently */
675 if (etd->info.fw_version < 0x020000) {
676 /* byte 0: D U p1 p2 1 p3 R L */
677 p1 = (packet[0] & 0x20) >> 5;
678 p2 = (packet[0] & 0x10) >> 4;
679 } else {
680 /* byte 0: n1 n0 p2 p1 1 p3 R L */
681 p1 = (packet[0] & 0x10) >> 4;
682 p2 = (packet[0] & 0x20) >> 5;
683 }
685 p3 = (packet[0] & 0x04) >> 2;
687 return etd->parity[packet[1]] == p1 &&
688 etd->parity[packet[2]] == p2 &&
689 etd->parity[packet[3]] == p3;
690 }
692 static int elantech_debounce_check_v2(struct psmouse *psmouse)
693 {
694 /*
695 * When we encounter packet that matches this exactly, it means the
696 * hardware is in debounce status. Just ignore the whole packet.
697 */
698 static const u8 debounce_packet[] = {
699 0x84, 0xff, 0xff, 0x02, 0xff, 0xff
700 };
701 unsigned char *packet = psmouse->packet;
703 return !memcmp(packet, debounce_packet, sizeof(debounce_packet));
704 }
706 static int elantech_packet_check_v2(struct psmouse *psmouse)
707 {
708 struct elantech_data *etd = psmouse->private;
709 unsigned char *packet = psmouse->packet;
711 /*
712 * V2 hardware has two flavors. Older ones that do not report pressure,
713 * and newer ones that reports pressure and width. With newer ones, all
714 * packets (1, 2, 3 finger touch) have the same constant bits. With
715 * older ones, 1/3 finger touch packets and 2 finger touch packets
716 * have different constant bits.
717 * With all three cases, if the constant bits are not exactly what I
718 * expected, I consider them invalid.
719 */
720 if (etd->info.reports_pressure)
721 return (packet[0] & 0x0c) == 0x04 &&
722 (packet[3] & 0x0f) == 0x02;
724 if ((packet[0] & 0xc0) == 0x80)
725 return (packet[0] & 0x0c) == 0x0c &&
726 (packet[3] & 0x0e) == 0x08;
728 return (packet[0] & 0x3c) == 0x3c &&
729 (packet[1] & 0xf0) == 0x00 &&
730 (packet[3] & 0x3e) == 0x38 &&
731 (packet[4] & 0xf0) == 0x00;
732 }
734 /*
735 * We check the constant bits to determine what packet type we get,
736 * so packet checking is mandatory for v3 and later hardware.
737 */
738 static int elantech_packet_check_v3(struct psmouse *psmouse)
739 {
740 struct elantech_data *etd = psmouse->private;
741 static const u8 debounce_packet[] = {
742 0xc4, 0xff, 0xff, 0x02, 0xff, 0xff
743 };
744 unsigned char *packet = psmouse->packet;
746 /*
747 * check debounce first, it has the same signature in byte 0
748 * and byte 3 as PACKET_V3_HEAD.
749 */
750 if (!memcmp(packet, debounce_packet, sizeof(debounce_packet)))
751 return PACKET_DEBOUNCE;
753 /*
754 * If the hardware flag 'crc_enabled' is set the packets have
755 * different signatures.
756 */
757 if (etd->info.crc_enabled) {
758 if ((packet[3] & 0x09) == 0x08)
759 return PACKET_V3_HEAD;
761 if ((packet[3] & 0x09) == 0x09)
762 return PACKET_V3_TAIL;
763 } else {
764 if ((packet[0] & 0x0c) == 0x04 && (packet[3] & 0xcf) == 0x02)
765 return PACKET_V3_HEAD;
767 if ((packet[0] & 0x0c) == 0x0c && (packet[3] & 0xce) == 0x0c)
768 return PACKET_V3_TAIL;
769 if ((packet[3] & 0x0f) == 0x06)
770 return PACKET_TRACKPOINT;
771 }
773 return PACKET_UNKNOWN;
774 }
776 static int elantech_packet_check_v4(struct psmouse *psmouse)
777 {
778 struct elantech_data *etd = psmouse->private;
779 unsigned char *packet = psmouse->packet;
780 unsigned char packet_type = packet[3] & 0x03;
781 unsigned int ic_version;
782 bool sanity_check;
784 if (etd->tp_dev && (packet[3] & 0x0f) == 0x06)
785 return PACKET_TRACKPOINT;
787 /* This represents the version of IC body. */
788 ic_version = (etd->info.fw_version & 0x0f0000) >> 16;
790 /*
791 * Sanity check based on the constant bits of a packet.
792 * The constant bits change depending on the value of
793 * the hardware flag 'crc_enabled' and the version of
794 * the IC body, but are the same for every packet,
795 * regardless of the type.
796 */
797 if (etd->info.crc_enabled)
798 sanity_check = ((packet[3] & 0x08) == 0x00);
799 else if (ic_version == 7 && etd->info.samples[1] == 0x2A)
800 sanity_check = ((packet[3] & 0x1c) == 0x10);
801 else
802 sanity_check = ((packet[0] & 0x08) == 0x00 &&
803 (packet[3] & 0x1c) == 0x10);
805 if (!sanity_check)
806 return PACKET_UNKNOWN;
808 switch (packet_type) {
809 case 0:
810 return PACKET_V4_STATUS;
812 case 1:
813 return PACKET_V4_HEAD;
815 case 2:
816 return PACKET_V4_MOTION;
817 }
819 return PACKET_UNKNOWN;
820 }
822 /*
823 * Process byte stream from mouse and handle complete packets
824 */
825 static psmouse_ret_t elantech_process_byte(struct psmouse *psmouse)
826 {
827 struct elantech_data *etd = psmouse->private;
828 int packet_type;
830 if (psmouse->pktcnt < psmouse->pktsize)
831 return PSMOUSE_GOOD_DATA;
833 if (etd->info.debug > 1)
834 elantech_packet_dump(psmouse);
836 switch (etd->info.hw_version) {
837 case 1:
838 if (etd->info.paritycheck && !elantech_packet_check_v1(psmouse))
839 return PSMOUSE_BAD_DATA;
841 elantech_report_absolute_v1(psmouse);
842 break;
844 case 2:
845 /* ignore debounce */
846 if (elantech_debounce_check_v2(psmouse))
847 return PSMOUSE_FULL_PACKET;
849 if (etd->info.paritycheck && !elantech_packet_check_v2(psmouse))
850 return PSMOUSE_BAD_DATA;
852 elantech_report_absolute_v2(psmouse);
853 break;
855 case 3:
856 packet_type = elantech_packet_check_v3(psmouse);
857 switch (packet_type) {
858 case PACKET_UNKNOWN:
859 return PSMOUSE_BAD_DATA;
861 case PACKET_DEBOUNCE:
862 /* ignore debounce */
863 break;
865 case PACKET_TRACKPOINT:
866 elantech_report_trackpoint(psmouse, packet_type);
867 break;
869 default:
870 elantech_report_absolute_v3(psmouse, packet_type);
871 break;
872 }
874 break;
876 case 4:
877 packet_type = elantech_packet_check_v4(psmouse);
878 switch (packet_type) {
879 case PACKET_UNKNOWN:
880 return PSMOUSE_BAD_DATA;
882 case PACKET_TRACKPOINT:
883 elantech_report_trackpoint(psmouse, packet_type);
884 break;
886 default:
887 elantech_report_absolute_v4(psmouse, packet_type);
888 break;
889 }
891 break;
892 }
894 return PSMOUSE_FULL_PACKET;
895 }
897 /*
898 * This writes the reg_07 value again to the hardware at the end of every
899 * set_rate call because the register loses its value. reg_07 allows setting
900 * absolute mode on v4 hardware
901 */
902 static void elantech_set_rate_restore_reg_07(struct psmouse *psmouse,
903 unsigned int rate)
904 {
905 struct elantech_data *etd = psmouse->private;
907 etd->original_set_rate(psmouse, rate);
908 if (elantech_write_reg(psmouse, 0x07, etd->reg_07))
909 psmouse_err(psmouse, "restoring reg_07 failed\n");
910 }
912 /*
913 * Put the touchpad into absolute mode
914 */
915 static int elantech_set_absolute_mode(struct psmouse *psmouse)
916 {
917 struct elantech_data *etd = psmouse->private;
918 unsigned char val;
919 int tries = ETP_READ_BACK_TRIES;
920 int rc = 0;
922 switch (etd->info.hw_version) {
923 case 1:
924 etd->reg_10 = 0x16;
925 etd->reg_11 = 0x8f;
926 if (elantech_write_reg(psmouse, 0x10, etd->reg_10) ||
927 elantech_write_reg(psmouse, 0x11, etd->reg_11)) {
928 rc = -1;
929 }
930 break;
932 case 2:
933 /* Windows driver values */
934 etd->reg_10 = 0x54;
935 etd->reg_11 = 0x88; /* 0x8a */
936 etd->reg_21 = 0x60; /* 0x00 */
937 if (elantech_write_reg(psmouse, 0x10, etd->reg_10) ||
938 elantech_write_reg(psmouse, 0x11, etd->reg_11) ||
939 elantech_write_reg(psmouse, 0x21, etd->reg_21)) {
940 rc = -1;
941 }
942 break;
944 case 3:
945 if (etd->info.set_hw_resolution)
946 etd->reg_10 = 0x0b;
947 else
948 etd->reg_10 = 0x01;
950 if (elantech_write_reg(psmouse, 0x10, etd->reg_10))
951 rc = -1;
953 break;
955 case 4:
956 etd->reg_07 = 0x01;
957 if (elantech_write_reg(psmouse, 0x07, etd->reg_07))
958 rc = -1;
960 goto skip_readback_reg_10; /* v4 has no reg 0x10 to read */
961 }
963 if (rc == 0) {
964 /*
965 * Read back reg 0x10. For hardware version 1 we must make
966 * sure the absolute mode bit is set. For hardware version 2
967 * the touchpad is probably initializing and not ready until
968 * we read back the value we just wrote.
969 */
970 do {
971 rc = elantech_read_reg(psmouse, 0x10, &val);
972 if (rc == 0)
973 break;
974 tries--;
975 elantech_debug("retrying read (%d).\n", tries);
976 msleep(ETP_READ_BACK_DELAY);
977 } while (tries > 0);
979 if (rc) {
980 psmouse_err(psmouse,
981 "failed to read back register 0x10.\n");
982 } else if (etd->info.hw_version == 1 &&
983 !(val & ETP_R10_ABSOLUTE_MODE)) {
984 psmouse_err(psmouse,
985 "touchpad refuses to switch to absolute mode.\n");
986 rc = -1;
987 }
988 }
990 skip_readback_reg_10:
991 if (rc)
992 psmouse_err(psmouse, "failed to initialise registers.\n");
994 return rc;
995 }
997 static int elantech_set_range(struct psmouse *psmouse,
998 unsigned int *x_min, unsigned int *y_min,
999 unsigned int *x_max, unsigned int *y_max,
1000 unsigned int *width)
1001 {
1002 struct elantech_data *etd = psmouse->private;
1003 struct elantech_device_info *info = &etd->info;
1004 unsigned char param[3];
1005 unsigned char traces;
1007 switch (info->hw_version) {
1008 case 1:
1009 *x_min = ETP_XMIN_V1;
1010 *y_min = ETP_YMIN_V1;
1011 *x_max = ETP_XMAX_V1;
1012 *y_max = ETP_YMAX_V1;
1013 break;
1015 case 2:
1016 if (info->fw_version == 0x020800 ||
1017 info->fw_version == 0x020b00 ||
1018 info->fw_version == 0x020030) {
1019 *x_min = ETP_XMIN_V2;
1020 *y_min = ETP_YMIN_V2;
1021 *x_max = ETP_XMAX_V2;
1022 *y_max = ETP_YMAX_V2;
1023 } else {
1024 int i;
1025 int fixed_dpi;
1027 i = (info->fw_version > 0x020800 &&
1028 info->fw_version < 0x020900) ? 1 : 2;
1030 if (info->send_cmd(psmouse, ETP_FW_ID_QUERY, param))
1031 return -1;
1033 fixed_dpi = param[1] & 0x10;
1035 if (((info->fw_version >> 16) == 0x14) && fixed_dpi) {
1036 if (info->send_cmd(psmouse, ETP_SAMPLE_QUERY, param))
1037 return -1;
1039 *x_max = (info->capabilities[1] - i) * param[1] / 2;
1040 *y_max = (info->capabilities[2] - i) * param[2] / 2;
1041 } else if (info->fw_version == 0x040216) {
1042 *x_max = 819;
1043 *y_max = 405;
1044 } else if (info->fw_version == 0x040219 || info->fw_version == 0x040215) {
1045 *x_max = 900;
1046 *y_max = 500;
1047 } else {
1048 *x_max = (info->capabilities[1] - i) * 64;
1049 *y_max = (info->capabilities[2] - i) * 64;
1050 }
1051 }
1052 break;
1054 case 3:
1055 if (info->send_cmd(psmouse, ETP_FW_ID_QUERY, param))
1056 return -1;
1058 *x_max = (0x0f & param[0]) << 8 | param[1];
1059 *y_max = (0xf0 & param[0]) << 4 | param[2];
1060 break;
1062 case 4:
1063 if (info->send_cmd(psmouse, ETP_FW_ID_QUERY, param))
1064 return -1;
1066 *x_max = (0x0f & param[0]) << 8 | param[1];
1067 *y_max = (0xf0 & param[0]) << 4 | param[2];
1068 traces = info->capabilities[1];
1069 if ((traces < 2) || (traces > *x_max))
1070 return -1;
1072 *width = *x_max / (traces - 1);
1073 break;
1074 }
1076 return 0;
1077 }
1079 /*
1080 * (value from firmware) * 10 + 790 = dpi
1081 * we also have to convert dpi to dots/mm (*10/254 to avoid floating point)
1082 */
1083 static unsigned int elantech_convert_res(unsigned int val)
1084 {
1085 return (val * 10 + 790) * 10 / 254;
1086 }
1088 static int elantech_get_resolution_v4(struct psmouse *psmouse,
1089 unsigned int *x_res,
1090 unsigned int *y_res,
1091 unsigned int *bus)
1092 {
1093 unsigned char param[3];
1095 if (elantech_send_cmd(psmouse, ETP_RESOLUTION_QUERY, param))
1096 return -1;
1098 *x_res = elantech_convert_res(param[1] & 0x0f);
1099 *y_res = elantech_convert_res((param[1] & 0xf0) >> 4);
1100 *bus = param[2];
1102 return 0;
1103 }
1105 /*
1106 * Advertise INPUT_PROP_BUTTONPAD for clickpads. The testing of bit 12 in
1107 * fw_version for this is based on the following fw_version & caps table:
1108 *
1109 * Laptop-model: fw_version: caps: buttons:
1110 * Acer S3 0x461f00 10, 13, 0e clickpad
1111 * Acer S7-392 0x581f01 50, 17, 0d clickpad
1112 * Acer V5-131 0x461f02 01, 16, 0c clickpad
1113 * Acer V5-551 0x461f00 ? clickpad
1114 * Asus K53SV 0x450f01 78, 15, 0c 2 hw buttons
1115 * Asus G46VW 0x460f02 00, 18, 0c 2 hw buttons
1116 * Asus G750JX 0x360f00 00, 16, 0c 2 hw buttons
1117 * Asus TP500LN 0x381f17 10, 14, 0e clickpad
1118 * Asus X750JN 0x381f17 10, 14, 0e clickpad
1119 * Asus UX31 0x361f00 20, 15, 0e clickpad
1120 * Asus UX32VD 0x361f02 00, 15, 0e clickpad
1121 * Avatar AVIU-145A2 0x361f00 ? clickpad
1122 * Fujitsu LIFEBOOK E544 0x470f00 d0, 12, 09 2 hw buttons
1123 * Fujitsu LIFEBOOK E546 0x470f00 50, 12, 09 2 hw buttons
1124 * Fujitsu LIFEBOOK E547 0x470f00 50, 12, 09 2 hw buttons
1125 * Fujitsu LIFEBOOK E554 0x570f01 40, 14, 0c 2 hw buttons
1126 * Fujitsu LIFEBOOK E557 0x570f01 40, 14, 0c 2 hw buttons
1127 * Fujitsu T725 0x470f01 05, 12, 09 2 hw buttons
1128 * Fujitsu H730 0x570f00 c0, 14, 0c 3 hw buttons (**)
1129 * Gigabyte U2442 0x450f01 58, 17, 0c 2 hw buttons
1130 * Lenovo L430 0x350f02 b9, 15, 0c 2 hw buttons (*)
1131 * Lenovo L530 0x350f02 b9, 15, 0c 2 hw buttons (*)
1132 * Samsung NF210 0x150b00 78, 14, 0a 2 hw buttons
1133 * Samsung NP770Z5E 0x575f01 10, 15, 0f clickpad
1134 * Samsung NP700Z5B 0x361f06 21, 15, 0f clickpad
1135 * Samsung NP900X3E-A02 0x575f03 ? clickpad
1136 * Samsung NP-QX410 0x851b00 19, 14, 0c clickpad
1137 * Samsung RC512 0x450f00 08, 15, 0c 2 hw buttons
1138 * Samsung RF710 0x450f00 ? 2 hw buttons
1139 * System76 Pangolin 0x250f01 ? 2 hw buttons
1140 * (*) + 3 trackpoint buttons
1141 * (**) + 0 trackpoint buttons
1142 * Note: Lenovo L430 and Lenovo L530 have the same fw_version/caps
1143 */
1144 static void elantech_set_buttonpad_prop(struct psmouse *psmouse)
1145 {
1146 struct input_dev *dev = psmouse->dev;
1147 struct elantech_data *etd = psmouse->private;
1149 if (etd->info.fw_version & 0x001000) {
1150 __set_bit(INPUT_PROP_BUTTONPAD, dev->propbit);
1151 __clear_bit(BTN_RIGHT, dev->keybit);
1152 }
1153 }
1155 /*
1156 * Some hw_version 4 models do have a middle button
1157 */
1158 static const struct dmi_system_id elantech_dmi_has_middle_button[] = {
1159 #if defined(CONFIG_DMI) && defined(CONFIG_X86)
1160 {
1161 /* Fujitsu H730 has a middle button */
1162 .matches = {
1163 DMI_MATCH(DMI_SYS_VENDOR, "FUJITSU"),
1164 DMI_MATCH(DMI_PRODUCT_NAME, "CELSIUS H730"),
1165 },
1166 },
1167 {
1168 /* Fujitsu H760 also has a middle button */
1169 .matches = {
1170 DMI_MATCH(DMI_SYS_VENDOR, "FUJITSU"),
1171 DMI_MATCH(DMI_PRODUCT_NAME, "CELSIUS H760"),
1172 },
1173 },
1174 #endif
1175 { }
1176 };
1178 static const char * const middle_button_pnp_ids[] = {
1179 "LEN2131", /* ThinkPad P52 w/ NFC */
1180 "LEN2132", /* ThinkPad P52 */
1181 "LEN2133", /* ThinkPad P72 w/ NFC */
1182 "LEN2134", /* ThinkPad P72 */
1183 NULL
1184 };
1186 /*
1187 * Set the appropriate event bits for the input subsystem
1188 */
1189 static int elantech_set_input_params(struct psmouse *psmouse)
1190 {
1191 struct input_dev *dev = psmouse->dev;
1192 struct elantech_data *etd = psmouse->private;
1193 struct elantech_device_info *info = &etd->info;
1194 unsigned int x_min = 0, y_min = 0, x_max = 0, y_max = 0, width = 0;
1196 if (elantech_set_range(psmouse, &x_min, &y_min, &x_max, &y_max, &width))
1197 return -1;
1199 __set_bit(INPUT_PROP_POINTER, dev->propbit);
1200 __set_bit(EV_KEY, dev->evbit);
1201 __set_bit(EV_ABS, dev->evbit);
1202 __clear_bit(EV_REL, dev->evbit);
1204 __set_bit(BTN_LEFT, dev->keybit);
1205 if (dmi_check_system(elantech_dmi_has_middle_button) ||
1206 psmouse_matches_pnp_id(psmouse, middle_button_pnp_ids))
1207 __set_bit(BTN_MIDDLE, dev->keybit);
1208 __set_bit(BTN_RIGHT, dev->keybit);
1210 __set_bit(BTN_TOUCH, dev->keybit);
1211 __set_bit(BTN_TOOL_FINGER, dev->keybit);
1212 __set_bit(BTN_TOOL_DOUBLETAP, dev->keybit);
1213 __set_bit(BTN_TOOL_TRIPLETAP, dev->keybit);
1215 switch (info->hw_version) {
1216 case 1:
1217 /* Rocker button */
1218 if (info->fw_version < 0x020000 &&
1219 (info->capabilities[0] & ETP_CAP_HAS_ROCKER)) {
1220 __set_bit(BTN_FORWARD, dev->keybit);
1221 __set_bit(BTN_BACK, dev->keybit);
1222 }
1223 input_set_abs_params(dev, ABS_X, x_min, x_max, 0, 0);
1224 input_set_abs_params(dev, ABS_Y, y_min, y_max, 0, 0);
1225 break;
1227 case 2:
1228 __set_bit(BTN_TOOL_QUADTAP, dev->keybit);
1229 __set_bit(INPUT_PROP_SEMI_MT, dev->propbit);
1230 /* fall through */
1231 case 3:
1232 if (info->hw_version == 3)
1233 elantech_set_buttonpad_prop(psmouse);
1234 input_set_abs_params(dev, ABS_X, x_min, x_max, 0, 0);
1235 input_set_abs_params(dev, ABS_Y, y_min, y_max, 0, 0);
1236 if (info->reports_pressure) {
1237 input_set_abs_params(dev, ABS_PRESSURE, ETP_PMIN_V2,
1238 ETP_PMAX_V2, 0, 0);
1239 input_set_abs_params(dev, ABS_TOOL_WIDTH, ETP_WMIN_V2,
1240 ETP_WMAX_V2, 0, 0);
1241 }
1242 input_mt_init_slots(dev, 2, INPUT_MT_SEMI_MT);
1243 input_set_abs_params(dev, ABS_MT_POSITION_X, x_min, x_max, 0, 0);
1244 input_set_abs_params(dev, ABS_MT_POSITION_Y, y_min, y_max, 0, 0);
1245 break;
1247 case 4:
1248 elantech_set_buttonpad_prop(psmouse);
1249 __set_bit(BTN_TOOL_QUADTAP, dev->keybit);
1250 /* For X to recognize me as touchpad. */
1251 input_set_abs_params(dev, ABS_X, x_min, x_max, 0, 0);
1252 input_set_abs_params(dev, ABS_Y, y_min, y_max, 0, 0);
1253 /*
1254 * range of pressure and width is the same as v2,
1255 * report ABS_PRESSURE, ABS_TOOL_WIDTH for compatibility.
1256 */
1257 input_set_abs_params(dev, ABS_PRESSURE, ETP_PMIN_V2,
1258 ETP_PMAX_V2, 0, 0);
1259 input_set_abs_params(dev, ABS_TOOL_WIDTH, ETP_WMIN_V2,
1260 ETP_WMAX_V2, 0, 0);
1261 /* Multitouch capable pad, up to 5 fingers. */
1262 input_mt_init_slots(dev, ETP_MAX_FINGERS, 0);
1263 input_set_abs_params(dev, ABS_MT_POSITION_X, x_min, x_max, 0, 0);
1264 input_set_abs_params(dev, ABS_MT_POSITION_Y, y_min, y_max, 0, 0);
1265 input_set_abs_params(dev, ABS_MT_PRESSURE, ETP_PMIN_V2,
1266 ETP_PMAX_V2, 0, 0);
1267 /*
1268 * The firmware reports how many trace lines the finger spans,
1269 * convert to surface unit as Protocol-B requires.
1270 */
1271 input_set_abs_params(dev, ABS_MT_TOUCH_MAJOR, 0,
1272 ETP_WMAX_V2 * width, 0, 0);
1273 break;
1274 }
1276 input_abs_set_res(dev, ABS_X, info->x_res);
1277 input_abs_set_res(dev, ABS_Y, info->y_res);
1278 if (info->hw_version > 1) {
1279 input_abs_set_res(dev, ABS_MT_POSITION_X, info->x_res);
1280 input_abs_set_res(dev, ABS_MT_POSITION_Y, info->y_res);
1281 }
1283 etd->y_max = y_max;
1284 etd->width = width;
1286 return 0;
1287 }
1289 struct elantech_attr_data {
1290 size_t field_offset;
1291 unsigned char reg;
1292 };
1294 /*
1295 * Display a register value by reading a sysfs entry
1296 */
1297 static ssize_t elantech_show_int_attr(struct psmouse *psmouse, void *data,
1298 char *buf)
1299 {
1300 struct elantech_data *etd = psmouse->private;
1301 struct elantech_attr_data *attr = data;
1302 unsigned char *reg = (unsigned char *) etd + attr->field_offset;
1303 int rc = 0;
1305 if (attr->reg)
1306 rc = elantech_read_reg(psmouse, attr->reg, reg);
1308 return sprintf(buf, "0x%02x\n", (attr->reg && rc) ? -1 : *reg);
1309 }
1311 /*
1312 * Write a register value by writing a sysfs entry
1313 */
1314 static ssize_t elantech_set_int_attr(struct psmouse *psmouse,
1315 void *data, const char *buf, size_t count)
1316 {
1317 struct elantech_data *etd = psmouse->private;
1318 struct elantech_attr_data *attr = data;
1319 unsigned char *reg = (unsigned char *) etd + attr->field_offset;
1320 unsigned char value;
1321 int err;
1323 err = kstrtou8(buf, 16, &value);
1324 if (err)
1325 return err;
1327 /* Do we need to preserve some bits for version 2 hardware too? */
1328 if (etd->info.hw_version == 1) {
1329 if (attr->reg == 0x10)
1330 /* Force absolute mode always on */
1331 value |= ETP_R10_ABSOLUTE_MODE;
1332 else if (attr->reg == 0x11)
1333 /* Force 4 byte mode always on */
1334 value |= ETP_R11_4_BYTE_MODE;
1335 }
1337 if (!attr->reg || elantech_write_reg(psmouse, attr->reg, value) == 0)
1338 *reg = value;
1340 return count;
1341 }
1343 #define ELANTECH_INT_ATTR(_name, _register) \
1344 static struct elantech_attr_data elantech_attr_##_name = { \
1345 .field_offset = offsetof(struct elantech_data, _name), \
1346 .reg = _register, \
1347 }; \
1348 PSMOUSE_DEFINE_ATTR(_name, 0644, \
1349 &elantech_attr_##_name, \
1350 elantech_show_int_attr, \
1351 elantech_set_int_attr)
1353 #define ELANTECH_INFO_ATTR(_name) \
1354 static struct elantech_attr_data elantech_attr_##_name = { \
1355 .field_offset = offsetof(struct elantech_data, info) + \
1356 offsetof(struct elantech_device_info, _name), \
1357 .reg = 0, \
1358 }; \
1359 PSMOUSE_DEFINE_ATTR(_name, 0644, \
1360 &elantech_attr_##_name, \
1361 elantech_show_int_attr, \
1362 elantech_set_int_attr)
1364 ELANTECH_INT_ATTR(reg_07, 0x07);
1365 ELANTECH_INT_ATTR(reg_10, 0x10);
1366 ELANTECH_INT_ATTR(reg_11, 0x11);
1367 ELANTECH_INT_ATTR(reg_20, 0x20);
1368 ELANTECH_INT_ATTR(reg_21, 0x21);
1369 ELANTECH_INT_ATTR(reg_22, 0x22);
1370 ELANTECH_INT_ATTR(reg_23, 0x23);
1371 ELANTECH_INT_ATTR(reg_24, 0x24);
1372 ELANTECH_INT_ATTR(reg_25, 0x25);
1373 ELANTECH_INT_ATTR(reg_26, 0x26);
1374 ELANTECH_INFO_ATTR(debug);
1375 ELANTECH_INFO_ATTR(paritycheck);
1376 ELANTECH_INFO_ATTR(crc_enabled);
1378 static struct attribute *elantech_attrs[] = {
1379 &psmouse_attr_reg_07.dattr.attr,
1380 &psmouse_attr_reg_10.dattr.attr,
1381 &psmouse_attr_reg_11.dattr.attr,
1382 &psmouse_attr_reg_20.dattr.attr,
1383 &psmouse_attr_reg_21.dattr.attr,
1384 &psmouse_attr_reg_22.dattr.attr,
1385 &psmouse_attr_reg_23.dattr.attr,
1386 &psmouse_attr_reg_24.dattr.attr,
1387 &psmouse_attr_reg_25.dattr.attr,
1388 &psmouse_attr_reg_26.dattr.attr,
1389 &psmouse_attr_debug.dattr.attr,
1390 &psmouse_attr_paritycheck.dattr.attr,
1391 &psmouse_attr_crc_enabled.dattr.attr,
1392 NULL
1393 };
1395 static const struct attribute_group elantech_attr_group = {
1396 .attrs = elantech_attrs,
1397 };
1399 static bool elantech_is_signature_valid(const unsigned char *param)
1400 {
1401 static const unsigned char rates[] = { 200, 100, 80, 60, 40, 20, 10 };
1402 int i;
1404 if (param[0] == 0)
1405 return false;
1407 if (param[1] == 0)
1408 return true;
1410 /*
1411 * Some hw_version >= 4 models have a revision higher then 20. Meaning
1412 * that param[2] may be 10 or 20, skip the rates check for these.
1413 */
1414 if ((param[0] & 0x0f) >= 0x06 && (param[1] & 0xaf) == 0x0f &&
1415 param[2] < 40)
1416 return true;
1418 for (i = 0; i < ARRAY_SIZE(rates); i++)
1419 if (param[2] == rates[i])
1420 return false;
1422 return true;
1423 }
1425 /*
1426 * Use magic knock to detect Elantech touchpad
1427 */
1428 int elantech_detect(struct psmouse *psmouse, bool set_properties)
1429 {
1430 struct ps2dev *ps2dev = &psmouse->ps2dev;
1431 unsigned char param[3];
1433 ps2_command(ps2dev, NULL, PSMOUSE_CMD_RESET_DIS);
1435 if (ps2_command(ps2dev, NULL, PSMOUSE_CMD_DISABLE) ||
1436 ps2_command(ps2dev, NULL, PSMOUSE_CMD_SETSCALE11) ||
1437 ps2_command(ps2dev, NULL, PSMOUSE_CMD_SETSCALE11) ||
1438 ps2_command(ps2dev, NULL, PSMOUSE_CMD_SETSCALE11) ||
1439 ps2_command(ps2dev, param, PSMOUSE_CMD_GETINFO)) {
1440 psmouse_dbg(psmouse, "sending Elantech magic knock failed.\n");
1441 return -1;
1442 }
1444 /*
1445 * Report this in case there are Elantech models that use a different
1446 * set of magic numbers
1447 */
1448 if (param[0] != 0x3c || param[1] != 0x03 ||
1449 (param[2] != 0xc8 && param[2] != 0x00)) {
1450 psmouse_dbg(psmouse,
1451 "unexpected magic knock result 0x%02x, 0x%02x, 0x%02x.\n",
1452 param[0], param[1], param[2]);
1453 return -1;
1454 }
1456 /*
1457 * Query touchpad's firmware version and see if it reports known
1458 * value to avoid mis-detection. Logitech mice are known to respond
1459 * to Elantech magic knock and there might be more.
1460 */
1461 if (synaptics_send_cmd(psmouse, ETP_FW_VERSION_QUERY, param)) {
1462 psmouse_dbg(psmouse, "failed to query firmware version.\n");
1463 return -1;
1464 }
1466 psmouse_dbg(psmouse,
1467 "Elantech version query result 0x%02x, 0x%02x, 0x%02x.\n",
1468 param[0], param[1], param[2]);
1470 if (!elantech_is_signature_valid(param)) {
1471 psmouse_dbg(psmouse,
1472 "Probably not a real Elantech touchpad. Aborting.\n");
1473 return -1;
1474 }
1476 if (set_properties) {
1477 psmouse->vendor = "Elantech";
1478 psmouse->name = "Touchpad";
1479 }
1481 return 0;
1482 }
1484 /*
1485 * Clean up sysfs entries when disconnecting
1486 */
1487 static void elantech_disconnect(struct psmouse *psmouse)
1488 {
1489 struct elantech_data *etd = psmouse->private;
1491 /*
1492 * We might have left a breadcrumb when trying to
1493 * set up SMbus companion.
1494 */
1495 psmouse_smbus_cleanup(psmouse);
1497 if (etd->tp_dev)
1498 input_unregister_device(etd->tp_dev);
1499 sysfs_remove_group(&psmouse->ps2dev.serio->dev.kobj,
1500 &elantech_attr_group);
1501 kfree(psmouse->private);
1502 psmouse->private = NULL;
1503 }
1505 /*
1506 * Put the touchpad back into absolute mode when reconnecting
1507 */
1508 static int elantech_reconnect(struct psmouse *psmouse)
1509 {
1510 psmouse_reset(psmouse);
1512 if (elantech_detect(psmouse, 0))
1513 return -1;
1515 if (elantech_set_absolute_mode(psmouse)) {
1516 psmouse_err(psmouse,
1517 "failed to put touchpad back into absolute mode.\n");
1518 return -1;
1519 }
1521 return 0;
1522 }
1524 /*
1525 * Some hw_version 4 models do not work with crc_disabled
1526 */
1527 static const struct dmi_system_id elantech_dmi_force_crc_enabled[] = {
1528 #if defined(CONFIG_DMI) && defined(CONFIG_X86)
1529 {
1530 /* Fujitsu H730 does not work with crc_enabled == 0 */
1531 .matches = {
1532 DMI_MATCH(DMI_SYS_VENDOR, "FUJITSU"),
1533 DMI_MATCH(DMI_PRODUCT_NAME, "CELSIUS H730"),
1534 },
1535 },
1536 {
1537 /* Fujitsu H760 does not work with crc_enabled == 0 */
1538 .matches = {
1539 DMI_MATCH(DMI_SYS_VENDOR, "FUJITSU"),
1540 DMI_MATCH(DMI_PRODUCT_NAME, "CELSIUS H760"),
1541 },
1542 },
1543 {
1544 /* Fujitsu LIFEBOOK E544 does not work with crc_enabled == 0 */
1545 .matches = {
1546 DMI_MATCH(DMI_SYS_VENDOR, "FUJITSU"),
1547 DMI_MATCH(DMI_PRODUCT_NAME, "LIFEBOOK E544"),
1548 },
1549 },
1550 {
1551 /* Fujitsu LIFEBOOK E546 does not work with crc_enabled == 0 */
1552 .matches = {
1553 DMI_MATCH(DMI_SYS_VENDOR, "FUJITSU"),
1554 DMI_MATCH(DMI_PRODUCT_NAME, "LIFEBOOK E546"),
1555 },
1556 },
1557 {
1558 /* Fujitsu LIFEBOOK E547 does not work with crc_enabled == 0 */
1559 .matches = {
1560 DMI_MATCH(DMI_SYS_VENDOR, "FUJITSU"),
1561 DMI_MATCH(DMI_PRODUCT_NAME, "LIFEBOOK E547"),
1562 },
1563 },
1564 {
1565 /* Fujitsu LIFEBOOK E554 does not work with crc_enabled == 0 */
1566 .matches = {
1567 DMI_MATCH(DMI_SYS_VENDOR, "FUJITSU"),
1568 DMI_MATCH(DMI_PRODUCT_NAME, "LIFEBOOK E554"),
1569 },
1570 },
1571 {
1572 /* Fujitsu LIFEBOOK E556 does not work with crc_enabled == 0 */
1573 .matches = {
1574 DMI_MATCH(DMI_SYS_VENDOR, "FUJITSU"),
1575 DMI_MATCH(DMI_PRODUCT_NAME, "LIFEBOOK E556"),
1576 },
1577 },
1578 {
1579 /* Fujitsu LIFEBOOK E557 does not work with crc_enabled == 0 */
1580 .matches = {
1581 DMI_MATCH(DMI_SYS_VENDOR, "FUJITSU"),
1582 DMI_MATCH(DMI_PRODUCT_NAME, "LIFEBOOK E557"),
1583 },
1584 },
1585 {
1586 /* Fujitsu LIFEBOOK U745 does not work with crc_enabled == 0 */
1587 .matches = {
1588 DMI_MATCH(DMI_SYS_VENDOR, "FUJITSU"),
1589 DMI_MATCH(DMI_PRODUCT_NAME, "LIFEBOOK U745"),
1590 },
1591 },
1592 #endif
1593 { }
1594 };
1596 /*
1597 * Some hw_version 3 models go into error state when we try to set
1598 * bit 3 and/or bit 1 of r10.
1599 */
1600 static const struct dmi_system_id no_hw_res_dmi_table[] = {
1601 #if defined(CONFIG_DMI) && defined(CONFIG_X86)
1602 {
1603 /* Gigabyte U2442 */
1604 .matches = {
1605 DMI_MATCH(DMI_SYS_VENDOR, "GIGABYTE"),
1606 DMI_MATCH(DMI_PRODUCT_NAME, "U2442"),
1607 },
1608 },
1609 #endif
1610 { }
1611 };
1613 /*
1614 * determine hardware version and set some properties according to it.
1615 */
1616 static int elantech_set_properties(struct elantech_device_info *info)
1617 {
1618 /* This represents the version of IC body. */
1619 int ver = (info->fw_version & 0x0f0000) >> 16;
1621 /* Early version of Elan touchpads doesn't obey the rule. */
1622 if (info->fw_version < 0x020030 || info->fw_version == 0x020600)
1623 info->hw_version = 1;
1624 else {
1625 switch (ver) {
1626 case 2:
1627 case 4:
1628 info->hw_version = 2;
1629 break;
1630 case 5:
1631 info->hw_version = 3;
1632 break;
1633 case 6 ... 15:
1634 info->hw_version = 4;
1635 break;
1636 default:
1637 return -1;
1638 }
1639 }
1641 /* decide which send_cmd we're gonna use early */
1642 info->send_cmd = info->hw_version >= 3 ? elantech_send_cmd :
1643 synaptics_send_cmd;
1645 /* Turn on packet checking by default */
1646 info->paritycheck = 1;
1648 /*
1649 * This firmware suffers from misreporting coordinates when
1650 * a touch action starts causing the mouse cursor or scrolled page
1651 * to jump. Enable a workaround.
1652 */
1653 info->jumpy_cursor =
1654 (info->fw_version == 0x020022 || info->fw_version == 0x020600);
1656 if (info->hw_version > 1) {
1657 /* For now show extra debug information */
1658 info->debug = 1;
1660 if (info->fw_version >= 0x020800)
1661 info->reports_pressure = true;
1662 }
1664 /*
1665 * The signatures of v3 and v4 packets change depending on the
1666 * value of this hardware flag.
1667 */
1668 info->crc_enabled = (info->fw_version & 0x4000) == 0x4000 ||
1669 dmi_check_system(elantech_dmi_force_crc_enabled);
1671 /* Enable real hardware resolution on hw_version 3 ? */
1672 info->set_hw_resolution = !dmi_check_system(no_hw_res_dmi_table);
1674 return 0;
1675 }
1677 static int elantech_query_info(struct psmouse *psmouse,
1678 struct elantech_device_info *info)
1679 {
1680 unsigned char param[3];
1682 memset(info, 0, sizeof(*info));
1684 /*
1685 * Do the version query again so we can store the result
1686 */
1687 if (synaptics_send_cmd(psmouse, ETP_FW_VERSION_QUERY, param)) {
1688 psmouse_err(psmouse, "failed to query firmware version.\n");
1689 return -EINVAL;
1690 }
1691 info->fw_version = (param[0] << 16) | (param[1] << 8) | param[2];
1693 if (elantech_set_properties(info)) {
1694 psmouse_err(psmouse, "unknown hardware version, aborting...\n");
1695 return -EINVAL;
1696 }
1697 psmouse_info(psmouse,
1698 "assuming hardware version %d (with firmware version 0x%02x%02x%02x)\n",
1699 info->hw_version, param[0], param[1], param[2]);
1701 if (info->send_cmd(psmouse, ETP_CAPABILITIES_QUERY,
1702 info->capabilities)) {
1703 psmouse_err(psmouse, "failed to query capabilities.\n");
1704 return -EINVAL;
1705 }
1706 psmouse_info(psmouse,
1707 "Synaptics capabilities query result 0x%02x, 0x%02x, 0x%02x.\n",
1708 info->capabilities[0], info->capabilities[1],
1709 info->capabilities[2]);
1711 if (info->hw_version != 1) {
1712 if (info->send_cmd(psmouse, ETP_SAMPLE_QUERY, info->samples)) {
1713 psmouse_err(psmouse, "failed to query sample data\n");
1714 return -EINVAL;
1715 }
1716 psmouse_info(psmouse,
1717 "Elan sample query result %02x, %02x, %02x\n",
1718 info->samples[0],
1719 info->samples[1],
1720 info->samples[2]);
1721 }
1723 if (info->samples[1] == 0x74 && info->hw_version == 0x03) {
1724 /*
1725 * This module has a bug which makes absolute mode
1726 * unusable, so let's abort so we'll be using standard
1727 * PS/2 protocol.
1728 */
1729 psmouse_info(psmouse,
1730 "absolute mode broken, forcing standard PS/2 protocol\n");
1731 return -ENODEV;
1732 }
1734 /* The MSB indicates the presence of the trackpoint */
1735 info->has_trackpoint = (info->capabilities[0] & 0x80) == 0x80;
1737 info->x_res = 31;
1738 info->y_res = 31;
1739 if (info->hw_version == 4) {
1740 if (elantech_get_resolution_v4(psmouse,
1741 &info->x_res,
1742 &info->y_res,
1743 &info->bus)) {
1744 psmouse_warn(psmouse,
1745 "failed to query resolution data.\n");
1746 }
1747 }
1749 return 0;
1750 }
1752 #if defined(CONFIG_MOUSE_PS2_ELANTECH_SMBUS)
1754 /*
1755 * The newest Elantech device can use a secondary bus (over SMBus) which
1756 * provides a better bandwidth and allow a better control of the touchpads.
1757 * This is used to decide if we need to use this bus or not.
1758 */
1759 enum {
1760 ELANTECH_SMBUS_NOT_SET = -1,
1761 ELANTECH_SMBUS_OFF,
1762 ELANTECH_SMBUS_ON,
1763 };
1765 static int elantech_smbus = IS_ENABLED(CONFIG_MOUSE_ELAN_I2C_SMBUS) ?
1766 ELANTECH_SMBUS_NOT_SET : ELANTECH_SMBUS_OFF;
1767 module_param_named(elantech_smbus, elantech_smbus, int, 0644);
1768 MODULE_PARM_DESC(elantech_smbus, "Use a secondary bus for the Elantech device.");
1770 static int elantech_create_smbus(struct psmouse *psmouse,
1771 struct elantech_device_info *info,
1772 bool leave_breadcrumbs)
1773 {
1774 const struct property_entry i2c_properties[] = {
1775 PROPERTY_ENTRY_BOOL("elan,trackpoint"),
1776 { },
1777 };
1778 struct i2c_board_info smbus_board = {
1779 I2C_BOARD_INFO("elan_i2c", 0x15),
1780 .flags = I2C_CLIENT_HOST_NOTIFY,
1781 };
1783 if (info->has_trackpoint)
1784 smbus_board.properties = i2c_properties;
1786 return psmouse_smbus_init(psmouse, &smbus_board, NULL, 0, false,
1787 leave_breadcrumbs);
1788 }
1790 /**
1791 * elantech_setup_smbus - called once the PS/2 devices are enumerated
1792 * and decides to instantiate a SMBus InterTouch device.
1793 */
1794 static int elantech_setup_smbus(struct psmouse *psmouse,
1795 struct elantech_device_info *info,
1796 bool leave_breadcrumbs)
1797 {
1798 int error;
1800 if (elantech_smbus == ELANTECH_SMBUS_OFF)
1801 return -ENXIO;
1803 if (elantech_smbus == ELANTECH_SMBUS_NOT_SET) {
1804 /*
1805 * New ICs are enabled by default.
1806 * Old ICs are up to the user to decide.
1807 */
1808 if (!ETP_NEW_IC_SMBUS_HOST_NOTIFY(info->fw_version))
1809 return -ENXIO;
1810 }
1812 psmouse_info(psmouse, "Trying to set up SMBus access\n");
1814 error = elantech_create_smbus(psmouse, info, leave_breadcrumbs);
1815 if (error) {
1816 if (error == -EAGAIN)
1817 psmouse_info(psmouse, "SMbus companion is not ready yet\n");
1818 else
1819 psmouse_err(psmouse, "unable to create intertouch device\n");
1821 return error;
1822 }
1824 return 0;
1825 }
1827 static bool elantech_use_host_notify(struct psmouse *psmouse,
1828 struct elantech_device_info *info)
1829 {
1830 if (ETP_NEW_IC_SMBUS_HOST_NOTIFY(info->fw_version))
1831 return true;
1833 switch (info->bus) {
1834 case ETP_BUS_PS2_ONLY:
1835 /* expected case */
1836 break;
1837 case ETP_BUS_SMB_ALERT_ONLY:
1838 /* fall-through */
1839 case ETP_BUS_PS2_SMB_ALERT:
1840 psmouse_dbg(psmouse, "Ignoring SMBus provider through alert protocol.\n");
1841 break;
1842 case ETP_BUS_SMB_HST_NTFY_ONLY:
1843 /* fall-through */
1844 case ETP_BUS_PS2_SMB_HST_NTFY:
1845 return true;
1846 default:
1847 psmouse_dbg(psmouse,
1848 "Ignoring SMBus bus provider %d.\n",
1849 info->bus);
1850 }
1852 return false;
1853 }
1855 int elantech_init_smbus(struct psmouse *psmouse)
1856 {
1857 struct elantech_device_info info;
1858 int error = -EINVAL;
1860 psmouse_reset(psmouse);
1862 error = elantech_query_info(psmouse, &info);
1863 if (error)
1864 goto init_fail;
1866 if (info.hw_version < 4) {
1867 error = -ENXIO;
1868 goto init_fail;
1869 }
1871 return elantech_create_smbus(psmouse, &info, false);
1872 init_fail:
1873 psmouse_reset(psmouse);
1874 return error;
1875 }
1876 #endif /* CONFIG_MOUSE_PS2_ELANTECH_SMBUS */
1878 /*
1879 * Initialize the touchpad and create sysfs entries
1880 */
1881 static int elantech_setup_ps2(struct psmouse *psmouse,
1882 struct elantech_device_info *info)
1883 {
1884 struct elantech_data *etd;
1885 int i;
1886 int error = -EINVAL;
1887 struct input_dev *tp_dev;
1889 psmouse->private = etd = kzalloc(sizeof(*etd), GFP_KERNEL);
1890 if (!etd)
1891 return -ENOMEM;
1893 etd->info = *info;
1895 etd->parity[0] = 1;
1896 for (i = 1; i < 256; i++)
1897 etd->parity[i] = etd->parity[i & (i - 1)] ^ 1;
1899 if (elantech_set_absolute_mode(psmouse)) {
1900 psmouse_err(psmouse,
1901 "failed to put touchpad into absolute mode.\n");
1902 goto init_fail;
1903 }
1905 if (info->fw_version == 0x381f17) {
1906 etd->original_set_rate = psmouse->set_rate;
1907 psmouse->set_rate = elantech_set_rate_restore_reg_07;
1908 }
1910 if (elantech_set_input_params(psmouse)) {
1911 psmouse_err(psmouse, "failed to query touchpad range.\n");
1912 goto init_fail;
1913 }
1915 error = sysfs_create_group(&psmouse->ps2dev.serio->dev.kobj,
1916 &elantech_attr_group);
1917 if (error) {
1918 psmouse_err(psmouse,
1919 "failed to create sysfs attributes, error: %d.\n",
1920 error);
1921 goto init_fail;
1922 }
1924 if (info->has_trackpoint) {
1925 tp_dev = input_allocate_device();
1927 if (!tp_dev) {
1928 error = -ENOMEM;
1929 goto init_fail_tp_alloc;
1930 }
1932 etd->tp_dev = tp_dev;
1933 snprintf(etd->tp_phys, sizeof(etd->tp_phys), "%s/input1",
1934 psmouse->ps2dev.serio->phys);
1935 tp_dev->phys = etd->tp_phys;
1936 tp_dev->name = "ETPS/2 Elantech TrackPoint";
1937 tp_dev->id.bustype = BUS_I8042;
1938 tp_dev->id.vendor = 0x0002;
1939 tp_dev->id.product = PSMOUSE_ELANTECH;
1940 tp_dev->id.version = 0x0000;
1941 tp_dev->dev.parent = &psmouse->ps2dev.serio->dev;
1942 tp_dev->evbit[0] = BIT_MASK(EV_KEY) | BIT_MASK(EV_REL);
1943 tp_dev->relbit[BIT_WORD(REL_X)] =
1944 BIT_MASK(REL_X) | BIT_MASK(REL_Y);
1945 tp_dev->keybit[BIT_WORD(BTN_LEFT)] =
1946 BIT_MASK(BTN_LEFT) | BIT_MASK(BTN_MIDDLE) |
1947 BIT_MASK(BTN_RIGHT);
1949 __set_bit(INPUT_PROP_POINTER, tp_dev->propbit);
1950 __set_bit(INPUT_PROP_POINTING_STICK, tp_dev->propbit);
1952 error = input_register_device(etd->tp_dev);
1953 if (error < 0)
1954 goto init_fail_tp_reg;
1955 }
1957 psmouse->protocol_handler = elantech_process_byte;
1958 psmouse->disconnect = elantech_disconnect;
1959 psmouse->reconnect = elantech_reconnect;
1960 psmouse->pktsize = info->hw_version > 1 ? 6 : 4;
1962 return 0;
1963 init_fail_tp_reg:
1964 input_free_device(tp_dev);
1965 init_fail_tp_alloc:
1966 sysfs_remove_group(&psmouse->ps2dev.serio->dev.kobj,
1967 &elantech_attr_group);
1968 init_fail:
1969 kfree(etd);
1970 return error;
1971 }
1973 int elantech_init_ps2(struct psmouse *psmouse)
1974 {
1975 struct elantech_device_info info;
1976 int error = -EINVAL;
1978 psmouse_reset(psmouse);
1980 error = elantech_query_info(psmouse, &info);
1981 if (error)
1982 goto init_fail;
1984 error = elantech_setup_ps2(psmouse, &info);
1985 if (error)
1986 goto init_fail;
1988 return 0;
1989 init_fail:
1990 psmouse_reset(psmouse);
1991 return error;
1992 }
1994 int elantech_init(struct psmouse *psmouse)
1995 {
1996 struct elantech_device_info info;
1997 int error = -EINVAL;
1999 psmouse_reset(psmouse);
2001 error = elantech_query_info(psmouse, &info);
2002 if (error)
2003 goto init_fail;
2005 #if defined(CONFIG_MOUSE_PS2_ELANTECH_SMBUS)
2007 if (elantech_use_host_notify(psmouse, &info)) {
2008 if (!IS_ENABLED(CONFIG_MOUSE_ELAN_I2C_SMBUS) ||
2009 !IS_ENABLED(CONFIG_MOUSE_PS2_ELANTECH_SMBUS)) {
2010 psmouse_warn(psmouse,
2011 "The touchpad can support a better bus than the too old PS/2 protocol. "
2012 "Make sure MOUSE_PS2_ELANTECH_SMBUS and MOUSE_ELAN_I2C_SMBUS are enabled to get a better touchpad experience.\n");
2013 }
2014 error = elantech_setup_smbus(psmouse, &info, true);
2015 if (!error)
2016 return PSMOUSE_ELANTECH_SMBUS;
2017 }
2019 #endif /* CONFIG_MOUSE_PS2_ELANTECH_SMBUS */
2021 error = elantech_setup_ps2(psmouse, &info);
2022 if (error < 0) {
2023 /*
2024 * Not using any flavor of Elantech support, so clean up
2025 * SMbus breadcrumbs, if any.
2026 */
2027 psmouse_smbus_cleanup(psmouse);
2028 goto init_fail;
2029 }
2031 return PSMOUSE_ELANTECH;
2032 init_fail:
2033 psmouse_reset(psmouse);
2034 return error;
2035 }