]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/rpmsg.git/blob - drivers/memory/ti-aemif.c
Merge tag 'alloc-args-v4.19-rc8' of https://git.kernel.org/pub/scm/linux/kernel/git...
[rpmsg/rpmsg.git] / drivers / memory / ti-aemif.c
1 /*
2  * TI AEMIF driver
3  *
4  * Copyright (C) 2010 - 2013 Texas Instruments Incorporated. http://www.ti.com/
5  *
6  * Authors:
7  * Murali Karicheri <m-karicheri2@ti.com>
8  * Ivan Khoronzhuk <ivan.khoronzhuk@ti.com>
9  *
10  * This program is free software; you can redistribute it and/or modify
11  * it under the terms of the GNU General Public License version 2 as
12  * published by the Free Software Foundation.
13  */
15 #include <linux/clk.h>
16 #include <linux/err.h>
17 #include <linux/io.h>
18 #include <linux/kernel.h>
19 #include <linux/module.h>
20 #include <linux/of.h>
21 #include <linux/of_platform.h>
22 #include <linux/platform_device.h>
23 #include <linux/platform_data/ti-aemif.h>
25 #define TA_SHIFT        2
26 #define RHOLD_SHIFT     4
27 #define RSTROBE_SHIFT   7
28 #define RSETUP_SHIFT    13
29 #define WHOLD_SHIFT     17
30 #define WSTROBE_SHIFT   20
31 #define WSETUP_SHIFT    26
32 #define EW_SHIFT        30
33 #define SS_SHIFT        31
35 #define TA(x)           ((x) << TA_SHIFT)
36 #define RHOLD(x)        ((x) << RHOLD_SHIFT)
37 #define RSTROBE(x)      ((x) << RSTROBE_SHIFT)
38 #define RSETUP(x)       ((x) << RSETUP_SHIFT)
39 #define WHOLD(x)        ((x) << WHOLD_SHIFT)
40 #define WSTROBE(x)      ((x) << WSTROBE_SHIFT)
41 #define WSETUP(x)       ((x) << WSETUP_SHIFT)
42 #define EW(x)           ((x) << EW_SHIFT)
43 #define SS(x)           ((x) << SS_SHIFT)
45 #define ASIZE_MAX       0x1
46 #define TA_MAX          0x3
47 #define RHOLD_MAX       0x7
48 #define RSTROBE_MAX     0x3f
49 #define RSETUP_MAX      0xf
50 #define WHOLD_MAX       0x7
51 #define WSTROBE_MAX     0x3f
52 #define WSETUP_MAX      0xf
53 #define EW_MAX          0x1
54 #define SS_MAX          0x1
55 #define NUM_CS          4
57 #define TA_VAL(x)       (((x) & TA(TA_MAX)) >> TA_SHIFT)
58 #define RHOLD_VAL(x)    (((x) & RHOLD(RHOLD_MAX)) >> RHOLD_SHIFT)
59 #define RSTROBE_VAL(x)  (((x) & RSTROBE(RSTROBE_MAX)) >> RSTROBE_SHIFT)
60 #define RSETUP_VAL(x)   (((x) & RSETUP(RSETUP_MAX)) >> RSETUP_SHIFT)
61 #define WHOLD_VAL(x)    (((x) & WHOLD(WHOLD_MAX)) >> WHOLD_SHIFT)
62 #define WSTROBE_VAL(x)  (((x) & WSTROBE(WSTROBE_MAX)) >> WSTROBE_SHIFT)
63 #define WSETUP_VAL(x)   (((x) & WSETUP(WSETUP_MAX)) >> WSETUP_SHIFT)
64 #define EW_VAL(x)       (((x) & EW(EW_MAX)) >> EW_SHIFT)
65 #define SS_VAL(x)       (((x) & SS(SS_MAX)) >> SS_SHIFT)
67 #define NRCSR_OFFSET    0x00
68 #define AWCCR_OFFSET    0x04
69 #define A1CR_OFFSET     0x10
71 #define ACR_ASIZE_MASK  0x3
72 #define ACR_EW_MASK     BIT(30)
73 #define ACR_SS_MASK     BIT(31)
74 #define ASIZE_16BIT     1
76 #define CONFIG_MASK     (TA(TA_MAX) | \
77                                 RHOLD(RHOLD_MAX) | \
78                                 RSTROBE(RSTROBE_MAX) |  \
79                                 RSETUP(RSETUP_MAX) | \
80                                 WHOLD(WHOLD_MAX) | \
81                                 WSTROBE(WSTROBE_MAX) | \
82                                 WSETUP(WSETUP_MAX) | \
83                                 EW(EW_MAX) | SS(SS_MAX) | \
84                                 ASIZE_MAX)
86 /**
87  * struct aemif_cs_data: structure to hold cs parameters
88  * @cs: chip-select number
89  * @wstrobe: write strobe width, ns
90  * @rstrobe: read strobe width, ns
91  * @wsetup: write setup width, ns
92  * @whold: write hold width, ns
93  * @rsetup: read setup width, ns
94  * @rhold: read hold width, ns
95  * @ta: minimum turn around time, ns
96  * @enable_ss: enable/disable select strobe mode
97  * @enable_ew: enable/disable extended wait mode
98  * @asize: width of the asynchronous device's data bus
99  */
100 struct aemif_cs_data {
101         u8      cs;
102         u16     wstrobe;
103         u16     rstrobe;
104         u8      wsetup;
105         u8      whold;
106         u8      rsetup;
107         u8      rhold;
108         u8      ta;
109         u8      enable_ss;
110         u8      enable_ew;
111         u8      asize;
112 };
114 /**
115  * struct aemif_device: structure to hold device data
116  * @base: base address of AEMIF registers
117  * @clk: source clock
118  * @clk_rate: clock's rate in kHz
119  * @num_cs: number of assigned chip-selects
120  * @cs_offset: start number of cs nodes
121  * @cs_data: array of chip-select settings
122  */
123 struct aemif_device {
124         void __iomem *base;
125         struct clk *clk;
126         unsigned long clk_rate;
127         u8 num_cs;
128         int cs_offset;
129         struct aemif_cs_data cs_data[NUM_CS];
130 };
132 /**
133  * aemif_calc_rate - calculate timing data.
134  * @pdev: platform device to calculate for
135  * @wanted: The cycle time needed in nanoseconds.
136  * @clk: The input clock rate in kHz.
137  * @max: The maximum divider value that can be programmed.
138  *
139  * On success, returns the calculated timing value minus 1 for easy
140  * programming into AEMIF timing registers, else negative errno.
141  */
142 static int aemif_calc_rate(struct platform_device *pdev, int wanted,
143                            unsigned long clk, int max)
145         int result;
147         result = DIV_ROUND_UP((wanted * clk), NSEC_PER_MSEC) - 1;
149         dev_dbg(&pdev->dev, "%s: result %d from %ld, %d\n", __func__, result,
150                 clk, wanted);
152         /* It is generally OK to have a more relaxed timing than requested... */
153         if (result < 0)
154                 result = 0;
156         /* ... But configuring tighter timings is not an option. */
157         else if (result > max)
158                 result = -EINVAL;
160         return result;
163 /**
164  * aemif_config_abus - configure async bus parameters
165  * @pdev: platform device to configure for
166  * @csnum: aemif chip select number
167  *
168  * This function programs the given timing values (in real clock) into the
169  * AEMIF registers taking the AEMIF clock into account.
170  *
171  * This function does not use any locking while programming the AEMIF
172  * because it is expected that there is only one user of a given
173  * chip-select.
174  *
175  * Returns 0 on success, else negative errno.
176  */
177 static int aemif_config_abus(struct platform_device *pdev, int csnum)
179         struct aemif_device *aemif = platform_get_drvdata(pdev);
180         struct aemif_cs_data *data = &aemif->cs_data[csnum];
181         int ta, rhold, rstrobe, rsetup, whold, wstrobe, wsetup;
182         unsigned long clk_rate = aemif->clk_rate;
183         unsigned offset;
184         u32 set, val;
186         offset = A1CR_OFFSET + (data->cs - aemif->cs_offset) * 4;
188         ta      = aemif_calc_rate(pdev, data->ta, clk_rate, TA_MAX);
189         rhold   = aemif_calc_rate(pdev, data->rhold, clk_rate, RHOLD_MAX);
190         rstrobe = aemif_calc_rate(pdev, data->rstrobe, clk_rate, RSTROBE_MAX);
191         rsetup  = aemif_calc_rate(pdev, data->rsetup, clk_rate, RSETUP_MAX);
192         whold   = aemif_calc_rate(pdev, data->whold, clk_rate, WHOLD_MAX);
193         wstrobe = aemif_calc_rate(pdev, data->wstrobe, clk_rate, WSTROBE_MAX);
194         wsetup  = aemif_calc_rate(pdev, data->wsetup, clk_rate, WSETUP_MAX);
196         if (ta < 0 || rhold < 0 || rstrobe < 0 || rsetup < 0 ||
197             whold < 0 || wstrobe < 0 || wsetup < 0) {
198                 dev_err(&pdev->dev, "%s: cannot get suitable timings\n",
199                         __func__);
200                 return -EINVAL;
201         }
203         set = TA(ta) | RHOLD(rhold) | RSTROBE(rstrobe) | RSETUP(rsetup) |
204                 WHOLD(whold) | WSTROBE(wstrobe) | WSETUP(wsetup);
206         set |= (data->asize & ACR_ASIZE_MASK);
207         if (data->enable_ew)
208                 set |= ACR_EW_MASK;
209         if (data->enable_ss)
210                 set |= ACR_SS_MASK;
212         val = readl(aemif->base + offset);
213         val &= ~CONFIG_MASK;
214         val |= set;
215         writel(val, aemif->base + offset);
217         return 0;
220 static inline int aemif_cycles_to_nsec(int val, unsigned long clk_rate)
222         return ((val + 1) * NSEC_PER_MSEC) / clk_rate;
225 /**
226  * aemif_get_hw_params - function to read hw register values
227  * @pdev: platform device to read for
228  * @csnum: aemif chip select number
229  *
230  * This function reads the defaults from the registers and update
231  * the timing values. Required for get/set commands and also for
232  * the case when driver needs to use defaults in hardware.
233  */
234 static void aemif_get_hw_params(struct platform_device *pdev, int csnum)
236         struct aemif_device *aemif = platform_get_drvdata(pdev);
237         struct aemif_cs_data *data = &aemif->cs_data[csnum];
238         unsigned long clk_rate = aemif->clk_rate;
239         u32 val, offset;
241         offset = A1CR_OFFSET + (data->cs - aemif->cs_offset) * 4;
242         val = readl(aemif->base + offset);
244         data->ta = aemif_cycles_to_nsec(TA_VAL(val), clk_rate);
245         data->rhold = aemif_cycles_to_nsec(RHOLD_VAL(val), clk_rate);
246         data->rstrobe = aemif_cycles_to_nsec(RSTROBE_VAL(val), clk_rate);
247         data->rsetup = aemif_cycles_to_nsec(RSETUP_VAL(val), clk_rate);
248         data->whold = aemif_cycles_to_nsec(WHOLD_VAL(val), clk_rate);
249         data->wstrobe = aemif_cycles_to_nsec(WSTROBE_VAL(val), clk_rate);
250         data->wsetup = aemif_cycles_to_nsec(WSETUP_VAL(val), clk_rate);
251         data->enable_ew = EW_VAL(val);
252         data->enable_ss = SS_VAL(val);
253         data->asize = val & ASIZE_MAX;
256 /**
257  * of_aemif_parse_abus_config - parse CS configuration from DT
258  * @pdev: platform device to parse for
259  * @np: device node ptr
260  *
261  * This function update the emif async bus configuration based on the values
262  * configured in a cs device binding node.
263  */
264 static int of_aemif_parse_abus_config(struct platform_device *pdev,
265                                       struct device_node *np)
267         struct aemif_device *aemif = platform_get_drvdata(pdev);
268         struct aemif_cs_data *data;
269         u32 cs;
270         u32 val;
272         if (of_property_read_u32(np, "ti,cs-chipselect", &cs)) {
273                 dev_dbg(&pdev->dev, "cs property is required");
274                 return -EINVAL;
275         }
277         if (cs - aemif->cs_offset >= NUM_CS || cs < aemif->cs_offset) {
278                 dev_dbg(&pdev->dev, "cs number is incorrect %d", cs);
279                 return -EINVAL;
280         }
282         if (aemif->num_cs >= NUM_CS) {
283                 dev_dbg(&pdev->dev, "cs count is more than %d", NUM_CS);
284                 return -EINVAL;
285         }
287         data = &aemif->cs_data[aemif->num_cs];
288         data->cs = cs;
290         /* read the current value in the hw register */
291         aemif_get_hw_params(pdev, aemif->num_cs++);
293         /* override the values from device node */
294         if (!of_property_read_u32(np, "ti,cs-min-turnaround-ns", &val))
295                 data->ta = val;
297         if (!of_property_read_u32(np, "ti,cs-read-hold-ns", &val))
298                 data->rhold = val;
300         if (!of_property_read_u32(np, "ti,cs-read-strobe-ns", &val))
301                 data->rstrobe = val;
303         if (!of_property_read_u32(np, "ti,cs-read-setup-ns", &val))
304                 data->rsetup = val;
306         if (!of_property_read_u32(np, "ti,cs-write-hold-ns", &val))
307                 data->whold = val;
309         if (!of_property_read_u32(np, "ti,cs-write-strobe-ns", &val))
310                 data->wstrobe = val;
312         if (!of_property_read_u32(np, "ti,cs-write-setup-ns", &val))
313                 data->wsetup = val;
315         if (!of_property_read_u32(np, "ti,cs-bus-width", &val))
316                 if (val == 16)
317                         data->asize = 1;
318         data->enable_ew = of_property_read_bool(np, "ti,cs-extended-wait-mode");
319         data->enable_ss = of_property_read_bool(np, "ti,cs-select-strobe-mode");
320         return 0;
323 static const struct of_device_id aemif_of_match[] = {
324         { .compatible = "ti,davinci-aemif", },
325         { .compatible = "ti,da850-aemif", },
326         {},
327 };
328 MODULE_DEVICE_TABLE(of, aemif_of_match);
330 static int aemif_probe(struct platform_device *pdev)
332         int i;
333         int ret = -ENODEV;
334         struct resource *res;
335         struct device *dev = &pdev->dev;
336         struct device_node *np = dev->of_node;
337         struct device_node *child_np;
338         struct aemif_device *aemif;
339         struct aemif_platform_data *pdata;
340         struct of_dev_auxdata *dev_lookup;
342         aemif = devm_kzalloc(dev, sizeof(*aemif), GFP_KERNEL);
343         if (!aemif)
344                 return -ENOMEM;
346         pdata = dev_get_platdata(&pdev->dev);
347         dev_lookup = pdata ? pdata->dev_lookup : NULL;
349         platform_set_drvdata(pdev, aemif);
351         aemif->clk = devm_clk_get(dev, NULL);
352         if (IS_ERR(aemif->clk)) {
353                 dev_err(dev, "cannot get clock 'aemif'\n");
354                 return PTR_ERR(aemif->clk);
355         }
357         ret = clk_prepare_enable(aemif->clk);
358         if (ret)
359                 return ret;
361         aemif->clk_rate = clk_get_rate(aemif->clk) / MSEC_PER_SEC;
363         if (np && of_device_is_compatible(np, "ti,da850-aemif"))
364                 aemif->cs_offset = 2;
365         else if (pdata)
366                 aemif->cs_offset = pdata->cs_offset;
368         res = platform_get_resource(pdev, IORESOURCE_MEM, 0);
369         aemif->base = devm_ioremap_resource(dev, res);
370         if (IS_ERR(aemif->base)) {
371                 ret = PTR_ERR(aemif->base);
372                 goto error;
373         }
375         if (np) {
376                 /*
377                  * For every controller device node, there is a cs device node
378                  * that describe the bus configuration parameters. This
379                  * functions iterate over these nodes and update the cs data
380                  * array.
381                  */
382                 for_each_available_child_of_node(np, child_np) {
383                         ret = of_aemif_parse_abus_config(pdev, child_np);
384                         if (ret < 0)
385                                 goto error;
386                 }
387         } else if (pdata && pdata->num_abus_data > 0) {
388                 for (i = 0; i < pdata->num_abus_data; i++, aemif->num_cs++) {
389                         aemif->cs_data[i].cs = pdata->abus_data[i].cs;
390                         aemif_get_hw_params(pdev, i);
391                 }
392         }
394         for (i = 0; i < aemif->num_cs; i++) {
395                 ret = aemif_config_abus(pdev, i);
396                 if (ret < 0) {
397                         dev_err(dev, "Error configuring chip select %d\n",
398                                 aemif->cs_data[i].cs);
399                         goto error;
400                 }
401         }
403         /*
404          * Create a child devices explicitly from here to guarantee that the
405          * child will be probed after the AEMIF timing parameters are set.
406          */
407         if (np) {
408                 for_each_available_child_of_node(np, child_np) {
409                         ret = of_platform_populate(child_np, NULL,
410                                                    dev_lookup, dev);
411                         if (ret < 0)
412                                 goto error;
413                 }
414         } else if (pdata) {
415                 for (i = 0; i < pdata->num_sub_devices; i++) {
416                         pdata->sub_devices[i].dev.parent = dev;
417                         ret = platform_device_register(&pdata->sub_devices[i]);
418                         if (ret) {
419                                 dev_warn(dev, "Error register sub device %s\n",
420                                          pdata->sub_devices[i].name);
421                         }
422                 }
423         }
425         return 0;
426 error:
427         clk_disable_unprepare(aemif->clk);
428         return ret;
431 static int aemif_remove(struct platform_device *pdev)
433         struct aemif_device *aemif = platform_get_drvdata(pdev);
435         clk_disable_unprepare(aemif->clk);
436         return 0;
439 static struct platform_driver aemif_driver = {
440         .probe = aemif_probe,
441         .remove = aemif_remove,
442         .driver = {
443                 .name = "ti-aemif",
444                 .of_match_table = of_match_ptr(aemif_of_match),
445         },
446 };
448 module_platform_driver(aemif_driver);
450 MODULE_AUTHOR("Murali Karicheri <m-karicheri2@ti.com>");
451 MODULE_AUTHOR("Ivan Khoronzhuk <ivan.khoronzhuk@ti.com>");
452 MODULE_DESCRIPTION("Texas Instruments AEMIF driver");
453 MODULE_LICENSE("GPL v2");
454 MODULE_ALIAS("platform:" KBUILD_MODNAME);