1 /*
2 * linux/drivers/mmc/core/host.c
3 *
4 * Copyright (C) 2003 Russell King, All Rights Reserved.
5 * Copyright (C) 2007-2008 Pierre Ossman
6 * Copyright (C) 2010 Linus Walleij
7 *
8 * This program is free software; you can redistribute it and/or modify
9 * it under the terms of the GNU General Public License version 2 as
10 * published by the Free Software Foundation.
11 *
12 * MMC host class device management
13 */
15 #include <linux/device.h>
16 #include <linux/err.h>
17 #include <linux/idr.h>
18 #include <linux/of.h>
19 #include <linux/of_gpio.h>
20 #include <linux/pagemap.h>
21 #include <linux/export.h>
22 #include <linux/leds.h>
23 #include <linux/slab.h>
25 #include <linux/mmc/host.h>
26 #include <linux/mmc/card.h>
27 #include <linux/mmc/slot-gpio.h>
29 #include "core.h"
30 #include "host.h"
31 #include "slot-gpio.h"
32 #include "pwrseq.h"
33 #include "sdio_ops.h"
35 #define cls_dev_to_mmc_host(d) container_of(d, struct mmc_host, class_dev)
37 static DEFINE_IDA(mmc_host_ida);
39 static void mmc_host_classdev_release(struct device *dev)
40 {
41 struct mmc_host *host = cls_dev_to_mmc_host(dev);
42 ida_simple_remove(&mmc_host_ida, host->index);
43 kfree(host);
44 }
46 static struct class mmc_host_class = {
47 .name = "mmc_host",
48 .dev_release = mmc_host_classdev_release,
49 };
51 int mmc_register_host_class(void)
52 {
53 return class_register(&mmc_host_class);
54 }
56 void mmc_unregister_host_class(void)
57 {
58 class_unregister(&mmc_host_class);
59 }
61 void mmc_retune_enable(struct mmc_host *host)
62 {
63 host->can_retune = 1;
64 if (host->retune_period)
65 mod_timer(&host->retune_timer,
66 jiffies + host->retune_period * HZ);
67 }
69 /*
70 * Pause re-tuning for a small set of operations. The pause begins after the
71 * next command and after first doing re-tuning.
72 */
73 void mmc_retune_pause(struct mmc_host *host)
74 {
75 if (!host->retune_paused) {
76 host->retune_paused = 1;
77 mmc_retune_needed(host);
78 mmc_retune_hold(host);
79 }
80 }
81 EXPORT_SYMBOL(mmc_retune_pause);
83 void mmc_retune_unpause(struct mmc_host *host)
84 {
85 if (host->retune_paused) {
86 host->retune_paused = 0;
87 mmc_retune_release(host);
88 }
89 }
90 EXPORT_SYMBOL(mmc_retune_unpause);
92 void mmc_retune_disable(struct mmc_host *host)
93 {
94 mmc_retune_unpause(host);
95 host->can_retune = 0;
96 del_timer_sync(&host->retune_timer);
97 host->retune_now = 0;
98 host->need_retune = 0;
99 }
101 void mmc_retune_timer_stop(struct mmc_host *host)
102 {
103 del_timer_sync(&host->retune_timer);
104 }
105 EXPORT_SYMBOL(mmc_retune_timer_stop);
107 void mmc_retune_hold(struct mmc_host *host)
108 {
109 if (!host->hold_retune)
110 host->retune_now = 1;
111 host->hold_retune += 1;
112 }
114 void mmc_retune_release(struct mmc_host *host)
115 {
116 if (host->hold_retune)
117 host->hold_retune -= 1;
118 else
119 WARN_ON(1);
120 }
121 EXPORT_SYMBOL(mmc_retune_release);
123 int mmc_retune(struct mmc_host *host)
124 {
125 bool return_to_hs400 = false;
126 int err;
128 if (host->retune_now)
129 host->retune_now = 0;
130 else
131 return 0;
133 if (!host->need_retune || host->doing_retune || !host->card)
134 return 0;
136 host->need_retune = 0;
138 host->doing_retune = 1;
140 if (host->ios.timing == MMC_TIMING_MMC_HS400) {
141 err = mmc_hs400_to_hs200(host->card);
142 if (err)
143 goto out;
145 return_to_hs400 = true;
146 }
148 err = mmc_execute_tuning(host->card);
149 if (err)
150 goto out;
152 if (return_to_hs400)
153 err = mmc_hs200_to_hs400(host->card);
154 out:
155 host->doing_retune = 0;
157 return err;
158 }
160 static void mmc_retune_timer(struct timer_list *t)
161 {
162 struct mmc_host *host = from_timer(host, t, retune_timer);
164 mmc_retune_needed(host);
165 }
167 /**
168 * mmc_of_parse() - parse host's device-tree node
169 * @host: host whose node should be parsed.
170 *
171 * To keep the rest of the MMC subsystem unaware of whether DT has been
172 * used to to instantiate and configure this host instance or not, we
173 * parse the properties and set respective generic mmc-host flags and
174 * parameters.
175 */
176 int mmc_of_parse(struct mmc_host *host)
177 {
178 struct device *dev = host->parent;
179 u32 bus_width, drv_type, cd_debounce_delay_ms;
180 int ret;
181 bool cd_cap_invert, cd_gpio_invert = false;
182 bool ro_cap_invert, ro_gpio_invert = false;
184 if (!dev || !dev_fwnode(dev))
185 return 0;
187 /* "bus-width" is translated to MMC_CAP_*_BIT_DATA flags */
188 if (device_property_read_u32(dev, "bus-width", &bus_width) < 0) {
189 dev_dbg(host->parent,
190 "\"bus-width\" property is missing, assuming 1 bit.\n");
191 bus_width = 1;
192 }
194 switch (bus_width) {
195 case 8:
196 host->caps |= MMC_CAP_8_BIT_DATA;
197 /* Hosts capable of 8-bit transfers can also do 4 bits */
198 case 4:
199 host->caps |= MMC_CAP_4_BIT_DATA;
200 break;
201 case 1:
202 break;
203 default:
204 dev_err(host->parent,
205 "Invalid \"bus-width\" value %u!\n", bus_width);
206 return -EINVAL;
207 }
209 /* f_max is obtained from the optional "max-frequency" property */
210 device_property_read_u32(dev, "max-frequency", &host->f_max);
212 /*
213 * Configure CD and WP pins. They are both by default active low to
214 * match the SDHCI spec. If GPIOs are provided for CD and / or WP, the
215 * mmc-gpio helpers are used to attach, configure and use them. If
216 * polarity inversion is specified in DT, one of MMC_CAP2_CD_ACTIVE_HIGH
217 * and MMC_CAP2_RO_ACTIVE_HIGH capability-2 flags is set. If the
218 * "broken-cd" property is provided, the MMC_CAP_NEEDS_POLL capability
219 * is set. If the "non-removable" property is found, the
220 * MMC_CAP_NONREMOVABLE capability is set and no card-detection
221 * configuration is performed.
222 */
224 /* Parse Card Detection */
225 if (device_property_read_bool(dev, "non-removable")) {
226 host->caps |= MMC_CAP_NONREMOVABLE;
227 } else {
228 cd_cap_invert = device_property_read_bool(dev, "cd-inverted");
230 if (device_property_read_u32(dev, "cd-debounce-delay-ms",
231 &cd_debounce_delay_ms))
232 cd_debounce_delay_ms = 200;
234 if (device_property_read_bool(dev, "broken-cd"))
235 host->caps |= MMC_CAP_NEEDS_POLL;
237 ret = mmc_gpiod_request_cd(host, "cd", 0, true,
238 cd_debounce_delay_ms * 1000,
239 &cd_gpio_invert);
240 if (!ret)
241 dev_info(host->parent, "Got CD GPIO\n");
242 else if (ret != -ENOENT && ret != -ENOSYS)
243 return ret;
245 /*
246 * There are two ways to flag that the CD line is inverted:
247 * through the cd-inverted flag and by the GPIO line itself
248 * being inverted from the GPIO subsystem. This is a leftover
249 * from the times when the GPIO subsystem did not make it
250 * possible to flag a line as inverted.
251 *
252 * If the capability on the host AND the GPIO line are
253 * both inverted, the end result is that the CD line is
254 * not inverted.
255 */
256 if (cd_cap_invert ^ cd_gpio_invert)
257 host->caps2 |= MMC_CAP2_CD_ACTIVE_HIGH;
258 }
260 /* Parse Write Protection */
261 ro_cap_invert = device_property_read_bool(dev, "wp-inverted");
263 ret = mmc_gpiod_request_ro(host, "wp", 0, false, 0, &ro_gpio_invert);
264 if (!ret)
265 dev_info(host->parent, "Got WP GPIO\n");
266 else if (ret != -ENOENT && ret != -ENOSYS)
267 return ret;
269 if (device_property_read_bool(dev, "disable-wp"))
270 host->caps2 |= MMC_CAP2_NO_WRITE_PROTECT;
272 /* See the comment on CD inversion above */
273 if (ro_cap_invert ^ ro_gpio_invert)
274 host->caps2 |= MMC_CAP2_RO_ACTIVE_HIGH;
276 if (device_property_read_bool(dev, "cap-sd-highspeed"))
277 host->caps |= MMC_CAP_SD_HIGHSPEED;
278 if (device_property_read_bool(dev, "cap-mmc-highspeed"))
279 host->caps |= MMC_CAP_MMC_HIGHSPEED;
280 if (device_property_read_bool(dev, "sd-uhs-sdr12"))
281 host->caps |= MMC_CAP_UHS_SDR12;
282 if (device_property_read_bool(dev, "sd-uhs-sdr25"))
283 host->caps |= MMC_CAP_UHS_SDR25;
284 if (device_property_read_bool(dev, "sd-uhs-sdr50"))
285 host->caps |= MMC_CAP_UHS_SDR50;
286 if (device_property_read_bool(dev, "sd-uhs-sdr104"))
287 host->caps |= MMC_CAP_UHS_SDR104;
288 if (device_property_read_bool(dev, "sd-uhs-ddr50"))
289 host->caps |= MMC_CAP_UHS_DDR50;
290 if (device_property_read_bool(dev, "cap-power-off-card"))
291 host->caps |= MMC_CAP_POWER_OFF_CARD;
292 if (device_property_read_bool(dev, "cap-mmc-hw-reset"))
293 host->caps |= MMC_CAP_HW_RESET;
294 if (device_property_read_bool(dev, "cap-sdio-irq"))
295 host->caps |= MMC_CAP_SDIO_IRQ;
296 if (device_property_read_bool(dev, "full-pwr-cycle"))
297 host->caps2 |= MMC_CAP2_FULL_PWR_CYCLE;
298 if (device_property_read_bool(dev, "keep-power-in-suspend"))
299 host->pm_caps |= MMC_PM_KEEP_POWER;
300 if (device_property_read_bool(dev, "wakeup-source") ||
301 device_property_read_bool(dev, "enable-sdio-wakeup")) /* legacy */
302 host->pm_caps |= MMC_PM_WAKE_SDIO_IRQ;
303 if (device_property_read_bool(dev, "mmc-ddr-3_3v"))
304 host->caps |= MMC_CAP_3_3V_DDR;
305 if (device_property_read_bool(dev, "mmc-ddr-1_8v"))
306 host->caps |= MMC_CAP_1_8V_DDR;
307 if (device_property_read_bool(dev, "mmc-ddr-1_2v"))
308 host->caps |= MMC_CAP_1_2V_DDR;
309 if (device_property_read_bool(dev, "mmc-hs200-1_8v"))
310 host->caps2 |= MMC_CAP2_HS200_1_8V_SDR;
311 if (device_property_read_bool(dev, "mmc-hs200-1_2v"))
312 host->caps2 |= MMC_CAP2_HS200_1_2V_SDR;
313 if (device_property_read_bool(dev, "mmc-hs400-1_8v"))
314 host->caps2 |= MMC_CAP2_HS400_1_8V | MMC_CAP2_HS200_1_8V_SDR;
315 if (device_property_read_bool(dev, "mmc-hs400-1_2v"))
316 host->caps2 |= MMC_CAP2_HS400_1_2V | MMC_CAP2_HS200_1_2V_SDR;
317 if (device_property_read_bool(dev, "mmc-hs400-enhanced-strobe"))
318 host->caps2 |= MMC_CAP2_HS400_ES;
319 if (device_property_read_bool(dev, "no-sdio"))
320 host->caps2 |= MMC_CAP2_NO_SDIO;
321 if (device_property_read_bool(dev, "no-sd"))
322 host->caps2 |= MMC_CAP2_NO_SD;
323 if (device_property_read_bool(dev, "no-mmc"))
324 host->caps2 |= MMC_CAP2_NO_MMC;
326 /* Must be after "non-removable" check */
327 if (device_property_read_u32(dev, "fixed-emmc-driver-type", &drv_type) == 0) {
328 if (host->caps & MMC_CAP_NONREMOVABLE)
329 host->fixed_drv_type = drv_type;
330 else
331 dev_err(host->parent,
332 "can't use fixed driver type, media is removable\n");
333 }
335 host->dsr_req = !device_property_read_u32(dev, "dsr", &host->dsr);
336 if (host->dsr_req && (host->dsr & ~0xffff)) {
337 dev_err(host->parent,
338 "device tree specified broken value for DSR: 0x%x, ignoring\n",
339 host->dsr);
340 host->dsr_req = 0;
341 }
343 device_property_read_u32(dev, "post-power-on-delay-ms",
344 &host->ios.power_delay_ms);
346 return mmc_pwrseq_alloc(host);
347 }
349 EXPORT_SYMBOL(mmc_of_parse);
351 /**
352 * mmc_alloc_host - initialise the per-host structure.
353 * @extra: sizeof private data structure
354 * @dev: pointer to host device model structure
355 *
356 * Initialise the per-host structure.
357 */
358 struct mmc_host *mmc_alloc_host(int extra, struct device *dev)
359 {
360 int err;
361 struct mmc_host *host;
363 host = kzalloc(sizeof(struct mmc_host) + extra, GFP_KERNEL);
364 if (!host)
365 return NULL;
367 /* scanning will be enabled when we're ready */
368 host->rescan_disable = 1;
370 err = ida_simple_get(&mmc_host_ida, 0, 0, GFP_KERNEL);
371 if (err < 0) {
372 kfree(host);
373 return NULL;
374 }
376 host->index = err;
378 dev_set_name(&host->class_dev, "mmc%d", host->index);
380 host->parent = dev;
381 host->class_dev.parent = dev;
382 host->class_dev.class = &mmc_host_class;
383 device_initialize(&host->class_dev);
384 device_enable_async_suspend(&host->class_dev);
386 if (mmc_gpio_alloc(host)) {
387 put_device(&host->class_dev);
388 ida_simple_remove(&mmc_host_ida, host->index);
389 kfree(host);
390 return NULL;
391 }
393 spin_lock_init(&host->lock);
394 init_waitqueue_head(&host->wq);
395 INIT_DELAYED_WORK(&host->detect, mmc_rescan);
396 INIT_DELAYED_WORK(&host->sdio_irq_work, sdio_irq_work);
397 timer_setup(&host->retune_timer, mmc_retune_timer, 0);
399 /*
400 * By default, hosts do not support SGIO or large requests.
401 * They have to set these according to their abilities.
402 */
403 host->max_segs = 1;
404 host->max_seg_size = PAGE_SIZE;
406 host->max_req_size = PAGE_SIZE;
407 host->max_blk_size = 512;
408 host->max_blk_count = PAGE_SIZE / 512;
410 host->fixed_drv_type = -EINVAL;
411 host->ios.power_delay_ms = 10;
413 return host;
414 }
416 EXPORT_SYMBOL(mmc_alloc_host);
418 /**
419 * mmc_add_host - initialise host hardware
420 * @host: mmc host
421 *
422 * Register the host with the driver model. The host must be
423 * prepared to start servicing requests before this function
424 * completes.
425 */
426 int mmc_add_host(struct mmc_host *host)
427 {
428 int err;
430 WARN_ON((host->caps & MMC_CAP_SDIO_IRQ) &&
431 !host->ops->enable_sdio_irq);
433 err = device_add(&host->class_dev);
434 if (err)
435 return err;
437 led_trigger_register_simple(dev_name(&host->class_dev), &host->led);
439 #ifdef CONFIG_DEBUG_FS
440 mmc_add_host_debugfs(host);
441 #endif
443 mmc_start_host(host);
444 mmc_register_pm_notifier(host);
446 return 0;
447 }
449 EXPORT_SYMBOL(mmc_add_host);
451 /**
452 * mmc_remove_host - remove host hardware
453 * @host: mmc host
454 *
455 * Unregister and remove all cards associated with this host,
456 * and power down the MMC bus. No new requests will be issued
457 * after this function has returned.
458 */
459 void mmc_remove_host(struct mmc_host *host)
460 {
461 mmc_unregister_pm_notifier(host);
462 mmc_stop_host(host);
464 #ifdef CONFIG_DEBUG_FS
465 mmc_remove_host_debugfs(host);
466 #endif
468 device_del(&host->class_dev);
470 led_trigger_unregister_simple(host->led);
471 }
473 EXPORT_SYMBOL(mmc_remove_host);
475 /**
476 * mmc_free_host - free the host structure
477 * @host: mmc host
478 *
479 * Free the host once all references to it have been dropped.
480 */
481 void mmc_free_host(struct mmc_host *host)
482 {
483 mmc_pwrseq_free(host);
484 put_device(&host->class_dev);
485 }
487 EXPORT_SYMBOL(mmc_free_host);