]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/rpmsg.git/blob - drivers/net/ethernet/broadcom/bnxt/bnxt_sriov.h
Merge tag 'xfs-fixes-for-4.19-rc7' of git://git.kernel.org/pub/scm/fs/xfs/xfs-linux
[rpmsg/rpmsg.git] / drivers / net / ethernet / broadcom / bnxt / bnxt_sriov.h
1 /* Broadcom NetXtreme-C/E network driver.
2  *
3  * Copyright (c) 2014-2016 Broadcom Corporation
4  * Copyright (c) 2016-2018 Broadcom Limited
5  *
6  * This program is free software; you can redistribute it and/or modify
7  * it under the terms of the GNU General Public License as published by
8  * the Free Software Foundation.
9  */
11 #ifndef BNXT_SRIOV_H
12 #define BNXT_SRIOV_H
14 #define BNXT_FWD_RESP_SIZE_ERR(n)                                       \
15         ((offsetof(struct hwrm_fwd_resp_input, encap_resp) + n) >       \
16          sizeof(struct hwrm_fwd_resp_input))
18 #define BNXT_EXEC_FWD_RESP_SIZE_ERR(n)                                  \
19         ((offsetof(struct hwrm_exec_fwd_resp_input, encap_request) + n) >\
20          offsetof(struct hwrm_exec_fwd_resp_input, encap_resp_target_id))
22 #define BNXT_REJ_FWD_RESP_SIZE_ERR(n)                                   \
23         ((offsetof(struct hwrm_reject_fwd_resp_input, encap_request) + n) >\
24          offsetof(struct hwrm_reject_fwd_resp_input, encap_resp_target_id))
26 #define BNXT_VF_MIN_RSS_CTX     1
27 #define BNXT_VF_MAX_RSS_CTX     1
28 #define BNXT_VF_MIN_L2_CTX      1
29 #define BNXT_VF_MAX_L2_CTX      4
31 int bnxt_get_vf_config(struct net_device *, int, struct ifla_vf_info *);
32 int bnxt_set_vf_mac(struct net_device *, int, u8 *);
33 int bnxt_set_vf_vlan(struct net_device *, int, u16, u8, __be16);
34 int bnxt_set_vf_bw(struct net_device *, int, int, int);
35 int bnxt_set_vf_link_state(struct net_device *, int, int);
36 int bnxt_set_vf_spoofchk(struct net_device *, int, bool);
37 int bnxt_set_vf_trust(struct net_device *dev, int vf_id, bool trust);
38 int bnxt_sriov_configure(struct pci_dev *pdev, int num_vfs);
39 void bnxt_sriov_disable(struct bnxt *);
40 void bnxt_hwrm_exec_fwd_req(struct bnxt *);
41 void bnxt_update_vf_mac(struct bnxt *);
42 int bnxt_approve_mac(struct bnxt *, u8 *, bool);
43 #endif