1 /*
2 * Copyright (c) 2014-2017 Broadcom
3 *
4 * This program is free software; you can redistribute it and/or modify
5 * it under the terms of the GNU General Public License version 2 as
6 * published by the Free Software Foundation.
7 */
9 #ifndef __BCMGENET_H__
10 #define __BCMGENET_H__
12 #include <linux/skbuff.h>
13 #include <linux/netdevice.h>
14 #include <linux/spinlock.h>
15 #include <linux/clk.h>
16 #include <linux/mii.h>
17 #include <linux/if_vlan.h>
18 #include <linux/phy.h>
19 #include <linux/net_dim.h>
21 /* total number of Buffer Descriptors, same for Rx/Tx */
22 #define TOTAL_DESC 256
24 /* which ring is descriptor based */
25 #define DESC_INDEX 16
27 /* Body(1500) + EH_SIZE(14) + VLANTAG(4) + BRCMTAG(6) + FCS(4) = 1528.
28 * 1536 is multiple of 256 bytes
29 */
30 #define ENET_BRCM_TAG_LEN 6
31 #define ENET_PAD 8
32 #define ENET_MAX_MTU_SIZE (ETH_DATA_LEN + ETH_HLEN + VLAN_HLEN + \
33 ENET_BRCM_TAG_LEN + ETH_FCS_LEN + ENET_PAD)
34 #define DMA_MAX_BURST_LENGTH 0x10
36 /* misc. configuration */
37 #define CLEAR_ALL_HFB 0xFF
38 #define DMA_FC_THRESH_HI (TOTAL_DESC >> 4)
39 #define DMA_FC_THRESH_LO 5
41 /* 64B receive/transmit status block */
42 struct status_64 {
43 u32 length_status; /* length and peripheral status */
44 u32 ext_status; /* Extended status*/
45 u32 rx_csum; /* partial rx checksum */
46 u32 unused1[9]; /* unused */
47 u32 tx_csum_info; /* Tx checksum info. */
48 u32 unused2[3]; /* unused */
49 };
51 /* Rx status bits */
52 #define STATUS_RX_EXT_MASK 0x1FFFFF
53 #define STATUS_RX_CSUM_MASK 0xFFFF
54 #define STATUS_RX_CSUM_OK 0x10000
55 #define STATUS_RX_CSUM_FR 0x20000
56 #define STATUS_RX_PROTO_TCP 0
57 #define STATUS_RX_PROTO_UDP 1
58 #define STATUS_RX_PROTO_ICMP 2
59 #define STATUS_RX_PROTO_OTHER 3
60 #define STATUS_RX_PROTO_MASK 3
61 #define STATUS_RX_PROTO_SHIFT 18
62 #define STATUS_FILTER_INDEX_MASK 0xFFFF
63 /* Tx status bits */
64 #define STATUS_TX_CSUM_START_MASK 0X7FFF
65 #define STATUS_TX_CSUM_START_SHIFT 16
66 #define STATUS_TX_CSUM_PROTO_UDP 0x8000
67 #define STATUS_TX_CSUM_OFFSET_MASK 0x7FFF
68 #define STATUS_TX_CSUM_LV 0x80000000
70 /* DMA Descriptor */
71 #define DMA_DESC_LENGTH_STATUS 0x00 /* in bytes of data in buffer */
72 #define DMA_DESC_ADDRESS_LO 0x04 /* lower bits of PA */
73 #define DMA_DESC_ADDRESS_HI 0x08 /* upper 32 bits of PA, GENETv4+ */
75 /* Rx/Tx common counter group */
76 struct bcmgenet_pkt_counters {
77 u32 cnt_64; /* RO Received/Transmited 64 bytes packet */
78 u32 cnt_127; /* RO Rx/Tx 127 bytes packet */
79 u32 cnt_255; /* RO Rx/Tx 65-255 bytes packet */
80 u32 cnt_511; /* RO Rx/Tx 256-511 bytes packet */
81 u32 cnt_1023; /* RO Rx/Tx 512-1023 bytes packet */
82 u32 cnt_1518; /* RO Rx/Tx 1024-1518 bytes packet */
83 u32 cnt_mgv; /* RO Rx/Tx 1519-1522 good VLAN packet */
84 u32 cnt_2047; /* RO Rx/Tx 1522-2047 bytes packet*/
85 u32 cnt_4095; /* RO Rx/Tx 2048-4095 bytes packet*/
86 u32 cnt_9216; /* RO Rx/Tx 4096-9216 bytes packet*/
87 };
89 /* RSV, Receive Status Vector */
90 struct bcmgenet_rx_counters {
91 struct bcmgenet_pkt_counters pkt_cnt;
92 u32 pkt; /* RO (0x428) Received pkt count*/
93 u32 bytes; /* RO Received byte count */
94 u32 mca; /* RO # of Received multicast pkt */
95 u32 bca; /* RO # of Receive broadcast pkt */
96 u32 fcs; /* RO # of Received FCS error */
97 u32 cf; /* RO # of Received control frame pkt*/
98 u32 pf; /* RO # of Received pause frame pkt */
99 u32 uo; /* RO # of unknown op code pkt */
100 u32 aln; /* RO # of alignment error count */
101 u32 flr; /* RO # of frame length out of range count */
102 u32 cde; /* RO # of code error pkt */
103 u32 fcr; /* RO # of carrier sense error pkt */
104 u32 ovr; /* RO # of oversize pkt*/
105 u32 jbr; /* RO # of jabber count */
106 u32 mtue; /* RO # of MTU error pkt*/
107 u32 pok; /* RO # of Received good pkt */
108 u32 uc; /* RO # of unicast pkt */
109 u32 ppp; /* RO # of PPP pkt */
110 u32 rcrc; /* RO (0x470),# of CRC match pkt */
111 };
113 /* TSV, Transmit Status Vector */
114 struct bcmgenet_tx_counters {
115 struct bcmgenet_pkt_counters pkt_cnt;
116 u32 pkts; /* RO (0x4a8) Transmited pkt */
117 u32 mca; /* RO # of xmited multicast pkt */
118 u32 bca; /* RO # of xmited broadcast pkt */
119 u32 pf; /* RO # of xmited pause frame count */
120 u32 cf; /* RO # of xmited control frame count */
121 u32 fcs; /* RO # of xmited FCS error count */
122 u32 ovr; /* RO # of xmited oversize pkt */
123 u32 drf; /* RO # of xmited deferral pkt */
124 u32 edf; /* RO # of xmited Excessive deferral pkt*/
125 u32 scl; /* RO # of xmited single collision pkt */
126 u32 mcl; /* RO # of xmited multiple collision pkt*/
127 u32 lcl; /* RO # of xmited late collision pkt */
128 u32 ecl; /* RO # of xmited excessive collision pkt*/
129 u32 frg; /* RO # of xmited fragments pkt*/
130 u32 ncl; /* RO # of xmited total collision count */
131 u32 jbr; /* RO # of xmited jabber count*/
132 u32 bytes; /* RO # of xmited byte count */
133 u32 pok; /* RO # of xmited good pkt */
134 u32 uc; /* RO (0x0x4f0)# of xmited unitcast pkt */
135 };
137 struct bcmgenet_mib_counters {
138 struct bcmgenet_rx_counters rx;
139 struct bcmgenet_tx_counters tx;
140 u32 rx_runt_cnt;
141 u32 rx_runt_fcs;
142 u32 rx_runt_fcs_align;
143 u32 rx_runt_bytes;
144 u32 rbuf_ovflow_cnt;
145 u32 rbuf_err_cnt;
146 u32 mdf_err_cnt;
147 u32 alloc_rx_buff_failed;
148 u32 rx_dma_failed;
149 u32 tx_dma_failed;
150 };
152 #define UMAC_HD_BKP_CTRL 0x004
153 #define HD_FC_EN (1 << 0)
154 #define HD_FC_BKOFF_OK (1 << 1)
155 #define IPG_CONFIG_RX_SHIFT 2
156 #define IPG_CONFIG_RX_MASK 0x1F
158 #define UMAC_CMD 0x008
159 #define CMD_TX_EN (1 << 0)
160 #define CMD_RX_EN (1 << 1)
161 #define UMAC_SPEED_10 0
162 #define UMAC_SPEED_100 1
163 #define UMAC_SPEED_1000 2
164 #define UMAC_SPEED_2500 3
165 #define CMD_SPEED_SHIFT 2
166 #define CMD_SPEED_MASK 3
167 #define CMD_PROMISC (1 << 4)
168 #define CMD_PAD_EN (1 << 5)
169 #define CMD_CRC_FWD (1 << 6)
170 #define CMD_PAUSE_FWD (1 << 7)
171 #define CMD_RX_PAUSE_IGNORE (1 << 8)
172 #define CMD_TX_ADDR_INS (1 << 9)
173 #define CMD_HD_EN (1 << 10)
174 #define CMD_SW_RESET (1 << 13)
175 #define CMD_LCL_LOOP_EN (1 << 15)
176 #define CMD_AUTO_CONFIG (1 << 22)
177 #define CMD_CNTL_FRM_EN (1 << 23)
178 #define CMD_NO_LEN_CHK (1 << 24)
179 #define CMD_RMT_LOOP_EN (1 << 25)
180 #define CMD_PRBL_EN (1 << 27)
181 #define CMD_TX_PAUSE_IGNORE (1 << 28)
182 #define CMD_TX_RX_EN (1 << 29)
183 #define CMD_RUNT_FILTER_DIS (1 << 30)
185 #define UMAC_MAC0 0x00C
186 #define UMAC_MAC1 0x010
187 #define UMAC_MAX_FRAME_LEN 0x014
189 #define UMAC_MODE 0x44
190 #define MODE_LINK_STATUS (1 << 5)
192 #define UMAC_EEE_CTRL 0x064
193 #define EN_LPI_RX_PAUSE (1 << 0)
194 #define EN_LPI_TX_PFC (1 << 1)
195 #define EN_LPI_TX_PAUSE (1 << 2)
196 #define EEE_EN (1 << 3)
197 #define RX_FIFO_CHECK (1 << 4)
198 #define EEE_TX_CLK_DIS (1 << 5)
199 #define DIS_EEE_10M (1 << 6)
200 #define LP_IDLE_PREDICTION_MODE (1 << 7)
202 #define UMAC_EEE_LPI_TIMER 0x068
203 #define UMAC_EEE_WAKE_TIMER 0x06C
204 #define UMAC_EEE_REF_COUNT 0x070
205 #define EEE_REFERENCE_COUNT_MASK 0xffff
207 #define UMAC_TX_FLUSH 0x334
209 #define UMAC_MIB_START 0x400
211 #define UMAC_MDIO_CMD 0x614
212 #define MDIO_START_BUSY (1 << 29)
213 #define MDIO_READ_FAIL (1 << 28)
214 #define MDIO_RD (2 << 26)
215 #define MDIO_WR (1 << 26)
216 #define MDIO_PMD_SHIFT 21
217 #define MDIO_PMD_MASK 0x1F
218 #define MDIO_REG_SHIFT 16
219 #define MDIO_REG_MASK 0x1F
221 #define UMAC_RBUF_OVFL_CNT_V1 0x61C
222 #define RBUF_OVFL_CNT_V2 0x80
223 #define RBUF_OVFL_CNT_V3PLUS 0x94
225 #define UMAC_MPD_CTRL 0x620
226 #define MPD_EN (1 << 0)
227 #define MPD_PW_EN (1 << 27)
228 #define MPD_MSEQ_LEN_SHIFT 16
229 #define MPD_MSEQ_LEN_MASK 0xFF
231 #define UMAC_MPD_PW_MS 0x624
232 #define UMAC_MPD_PW_LS 0x628
233 #define UMAC_RBUF_ERR_CNT_V1 0x634
234 #define RBUF_ERR_CNT_V2 0x84
235 #define RBUF_ERR_CNT_V3PLUS 0x98
236 #define UMAC_MDF_ERR_CNT 0x638
237 #define UMAC_MDF_CTRL 0x650
238 #define UMAC_MDF_ADDR 0x654
239 #define UMAC_MIB_CTRL 0x580
240 #define MIB_RESET_RX (1 << 0)
241 #define MIB_RESET_RUNT (1 << 1)
242 #define MIB_RESET_TX (1 << 2)
244 #define RBUF_CTRL 0x00
245 #define RBUF_64B_EN (1 << 0)
246 #define RBUF_ALIGN_2B (1 << 1)
247 #define RBUF_BAD_DIS (1 << 2)
249 #define RBUF_STATUS 0x0C
250 #define RBUF_STATUS_WOL (1 << 0)
251 #define RBUF_STATUS_MPD_INTR_ACTIVE (1 << 1)
252 #define RBUF_STATUS_ACPI_INTR_ACTIVE (1 << 2)
254 #define RBUF_CHK_CTRL 0x14
255 #define RBUF_RXCHK_EN (1 << 0)
256 #define RBUF_SKIP_FCS (1 << 4)
258 #define RBUF_ENERGY_CTRL 0x9c
259 #define RBUF_EEE_EN (1 << 0)
260 #define RBUF_PM_EN (1 << 1)
262 #define RBUF_TBUF_SIZE_CTRL 0xb4
264 #define RBUF_HFB_CTRL_V1 0x38
265 #define RBUF_HFB_FILTER_EN_SHIFT 16
266 #define RBUF_HFB_FILTER_EN_MASK 0xffff0000
267 #define RBUF_HFB_EN (1 << 0)
268 #define RBUF_HFB_256B (1 << 1)
269 #define RBUF_ACPI_EN (1 << 2)
271 #define RBUF_HFB_LEN_V1 0x3C
272 #define RBUF_FLTR_LEN_MASK 0xFF
273 #define RBUF_FLTR_LEN_SHIFT 8
275 #define TBUF_CTRL 0x00
276 #define TBUF_BP_MC 0x0C
277 #define TBUF_ENERGY_CTRL 0x14
278 #define TBUF_EEE_EN (1 << 0)
279 #define TBUF_PM_EN (1 << 1)
281 #define TBUF_CTRL_V1 0x80
282 #define TBUF_BP_MC_V1 0xA0
284 #define HFB_CTRL 0x00
285 #define HFB_FLT_ENABLE_V3PLUS 0x04
286 #define HFB_FLT_LEN_V2 0x04
287 #define HFB_FLT_LEN_V3PLUS 0x1C
289 /* uniMac intrl2 registers */
290 #define INTRL2_CPU_STAT 0x00
291 #define INTRL2_CPU_SET 0x04
292 #define INTRL2_CPU_CLEAR 0x08
293 #define INTRL2_CPU_MASK_STATUS 0x0C
294 #define INTRL2_CPU_MASK_SET 0x10
295 #define INTRL2_CPU_MASK_CLEAR 0x14
297 /* INTRL2 instance 0 definitions */
298 #define UMAC_IRQ_SCB (1 << 0)
299 #define UMAC_IRQ_EPHY (1 << 1)
300 #define UMAC_IRQ_PHY_DET_R (1 << 2)
301 #define UMAC_IRQ_PHY_DET_F (1 << 3)
302 #define UMAC_IRQ_LINK_UP (1 << 4)
303 #define UMAC_IRQ_LINK_DOWN (1 << 5)
304 #define UMAC_IRQ_LINK_EVENT (UMAC_IRQ_LINK_UP | UMAC_IRQ_LINK_DOWN)
305 #define UMAC_IRQ_UMAC (1 << 6)
306 #define UMAC_IRQ_UMAC_TSV (1 << 7)
307 #define UMAC_IRQ_TBUF_UNDERRUN (1 << 8)
308 #define UMAC_IRQ_RBUF_OVERFLOW (1 << 9)
309 #define UMAC_IRQ_HFB_SM (1 << 10)
310 #define UMAC_IRQ_HFB_MM (1 << 11)
311 #define UMAC_IRQ_MPD_R (1 << 12)
312 #define UMAC_IRQ_RXDMA_MBDONE (1 << 13)
313 #define UMAC_IRQ_RXDMA_PDONE (1 << 14)
314 #define UMAC_IRQ_RXDMA_BDONE (1 << 15)
315 #define UMAC_IRQ_RXDMA_DONE UMAC_IRQ_RXDMA_MBDONE
316 #define UMAC_IRQ_TXDMA_MBDONE (1 << 16)
317 #define UMAC_IRQ_TXDMA_PDONE (1 << 17)
318 #define UMAC_IRQ_TXDMA_BDONE (1 << 18)
319 #define UMAC_IRQ_TXDMA_DONE UMAC_IRQ_TXDMA_MBDONE
321 /* Only valid for GENETv3+ */
322 #define UMAC_IRQ_MDIO_DONE (1 << 23)
323 #define UMAC_IRQ_MDIO_ERROR (1 << 24)
325 /* INTRL2 instance 1 definitions */
326 #define UMAC_IRQ1_TX_INTR_MASK 0xFFFF
327 #define UMAC_IRQ1_RX_INTR_MASK 0xFFFF
328 #define UMAC_IRQ1_RX_INTR_SHIFT 16
330 /* Register block offsets */
331 #define GENET_SYS_OFF 0x0000
332 #define GENET_GR_BRIDGE_OFF 0x0040
333 #define GENET_EXT_OFF 0x0080
334 #define GENET_INTRL2_0_OFF 0x0200
335 #define GENET_INTRL2_1_OFF 0x0240
336 #define GENET_RBUF_OFF 0x0300
337 #define GENET_UMAC_OFF 0x0800
339 /* SYS block offsets and register definitions */
340 #define SYS_REV_CTRL 0x00
341 #define SYS_PORT_CTRL 0x04
342 #define PORT_MODE_INT_EPHY 0
343 #define PORT_MODE_INT_GPHY 1
344 #define PORT_MODE_EXT_EPHY 2
345 #define PORT_MODE_EXT_GPHY 3
346 #define PORT_MODE_EXT_RVMII_25 (4 | BIT(4))
347 #define PORT_MODE_EXT_RVMII_50 4
348 #define LED_ACT_SOURCE_MAC (1 << 9)
350 #define SYS_RBUF_FLUSH_CTRL 0x08
351 #define SYS_TBUF_FLUSH_CTRL 0x0C
352 #define RBUF_FLUSH_CTRL_V1 0x04
354 /* Ext block register offsets and definitions */
355 #define EXT_EXT_PWR_MGMT 0x00
356 #define EXT_PWR_DOWN_BIAS (1 << 0)
357 #define EXT_PWR_DOWN_DLL (1 << 1)
358 #define EXT_PWR_DOWN_PHY (1 << 2)
359 #define EXT_PWR_DN_EN_LD (1 << 3)
360 #define EXT_ENERGY_DET (1 << 4)
361 #define EXT_IDDQ_FROM_PHY (1 << 5)
362 #define EXT_IDDQ_GLBL_PWR (1 << 7)
363 #define EXT_PHY_RESET (1 << 8)
364 #define EXT_ENERGY_DET_MASK (1 << 12)
365 #define EXT_PWR_DOWN_PHY_TX (1 << 16)
366 #define EXT_PWR_DOWN_PHY_RX (1 << 17)
367 #define EXT_PWR_DOWN_PHY_SD (1 << 18)
368 #define EXT_PWR_DOWN_PHY_RD (1 << 19)
369 #define EXT_PWR_DOWN_PHY_EN (1 << 20)
371 #define EXT_RGMII_OOB_CTRL 0x0C
372 #define RGMII_LINK (1 << 4)
373 #define OOB_DISABLE (1 << 5)
374 #define RGMII_MODE_EN (1 << 6)
375 #define ID_MODE_DIS (1 << 16)
377 #define EXT_GPHY_CTRL 0x1C
378 #define EXT_CFG_IDDQ_BIAS (1 << 0)
379 #define EXT_CFG_PWR_DOWN (1 << 1)
380 #define EXT_CK25_DIS (1 << 4)
381 #define EXT_GPHY_RESET (1 << 5)
383 /* DMA rings size */
384 #define DMA_RING_SIZE (0x40)
385 #define DMA_RINGS_SIZE (DMA_RING_SIZE * (DESC_INDEX + 1))
387 /* DMA registers common definitions */
388 #define DMA_RW_POINTER_MASK 0x1FF
389 #define DMA_P_INDEX_DISCARD_CNT_MASK 0xFFFF
390 #define DMA_P_INDEX_DISCARD_CNT_SHIFT 16
391 #define DMA_BUFFER_DONE_CNT_MASK 0xFFFF
392 #define DMA_BUFFER_DONE_CNT_SHIFT 16
393 #define DMA_P_INDEX_MASK 0xFFFF
394 #define DMA_C_INDEX_MASK 0xFFFF
396 /* DMA ring size register */
397 #define DMA_RING_SIZE_MASK 0xFFFF
398 #define DMA_RING_SIZE_SHIFT 16
399 #define DMA_RING_BUFFER_SIZE_MASK 0xFFFF
401 /* DMA interrupt threshold register */
402 #define DMA_INTR_THRESHOLD_MASK 0x01FF
404 /* DMA XON/XOFF register */
405 #define DMA_XON_THREHOLD_MASK 0xFFFF
406 #define DMA_XOFF_THRESHOLD_MASK 0xFFFF
407 #define DMA_XOFF_THRESHOLD_SHIFT 16
409 /* DMA flow period register */
410 #define DMA_FLOW_PERIOD_MASK 0xFFFF
411 #define DMA_MAX_PKT_SIZE_MASK 0xFFFF
412 #define DMA_MAX_PKT_SIZE_SHIFT 16
415 /* DMA control register */
416 #define DMA_EN (1 << 0)
417 #define DMA_RING_BUF_EN_SHIFT 0x01
418 #define DMA_RING_BUF_EN_MASK 0xFFFF
419 #define DMA_TSB_SWAP_EN (1 << 20)
421 /* DMA status register */
422 #define DMA_DISABLED (1 << 0)
423 #define DMA_DESC_RAM_INIT_BUSY (1 << 1)
425 /* DMA SCB burst size register */
426 #define DMA_SCB_BURST_SIZE_MASK 0x1F
428 /* DMA activity vector register */
429 #define DMA_ACTIVITY_VECTOR_MASK 0x1FFFF
431 /* DMA backpressure mask register */
432 #define DMA_BACKPRESSURE_MASK 0x1FFFF
433 #define DMA_PFC_ENABLE (1 << 31)
435 /* DMA backpressure status register */
436 #define DMA_BACKPRESSURE_STATUS_MASK 0x1FFFF
438 /* DMA override register */
439 #define DMA_LITTLE_ENDIAN_MODE (1 << 0)
440 #define DMA_REGISTER_MODE (1 << 1)
442 /* DMA timeout register */
443 #define DMA_TIMEOUT_MASK 0xFFFF
444 #define DMA_TIMEOUT_VAL 5000 /* micro seconds */
446 /* TDMA rate limiting control register */
447 #define DMA_RATE_LIMIT_EN_MASK 0xFFFF
449 /* TDMA arbitration control register */
450 #define DMA_ARBITER_MODE_MASK 0x03
451 #define DMA_RING_BUF_PRIORITY_MASK 0x1F
452 #define DMA_RING_BUF_PRIORITY_SHIFT 5
453 #define DMA_PRIO_REG_INDEX(q) ((q) / 6)
454 #define DMA_PRIO_REG_SHIFT(q) (((q) % 6) * DMA_RING_BUF_PRIORITY_SHIFT)
455 #define DMA_RATE_ADJ_MASK 0xFF
457 /* Tx/Rx Dma Descriptor common bits*/
458 #define DMA_BUFLENGTH_MASK 0x0fff
459 #define DMA_BUFLENGTH_SHIFT 16
460 #define DMA_OWN 0x8000
461 #define DMA_EOP 0x4000
462 #define DMA_SOP 0x2000
463 #define DMA_WRAP 0x1000
464 /* Tx specific Dma descriptor bits */
465 #define DMA_TX_UNDERRUN 0x0200
466 #define DMA_TX_APPEND_CRC 0x0040
467 #define DMA_TX_OW_CRC 0x0020
468 #define DMA_TX_DO_CSUM 0x0010
469 #define DMA_TX_QTAG_SHIFT 7
471 /* Rx Specific Dma descriptor bits */
472 #define DMA_RX_CHK_V3PLUS 0x8000
473 #define DMA_RX_CHK_V12 0x1000
474 #define DMA_RX_BRDCAST 0x0040
475 #define DMA_RX_MULT 0x0020
476 #define DMA_RX_LG 0x0010
477 #define DMA_RX_NO 0x0008
478 #define DMA_RX_RXER 0x0004
479 #define DMA_RX_CRC_ERROR 0x0002
480 #define DMA_RX_OV 0x0001
481 #define DMA_RX_FI_MASK 0x001F
482 #define DMA_RX_FI_SHIFT 0x0007
483 #define DMA_DESC_ALLOC_MASK 0x00FF
485 #define DMA_ARBITER_RR 0x00
486 #define DMA_ARBITER_WRR 0x01
487 #define DMA_ARBITER_SP 0x02
489 struct enet_cb {
490 struct sk_buff *skb;
491 void __iomem *bd_addr;
492 DEFINE_DMA_UNMAP_ADDR(dma_addr);
493 DEFINE_DMA_UNMAP_LEN(dma_len);
494 };
496 /* power management mode */
497 enum bcmgenet_power_mode {
498 GENET_POWER_CABLE_SENSE = 0,
499 GENET_POWER_PASSIVE,
500 GENET_POWER_WOL_MAGIC,
501 };
503 struct bcmgenet_priv;
505 /* We support both runtime GENET detection and compile-time
506 * to optimize code-paths for a given hardware
507 */
508 enum bcmgenet_version {
509 GENET_V1 = 1,
510 GENET_V2,
511 GENET_V3,
512 GENET_V4,
513 GENET_V5
514 };
516 #define GENET_IS_V1(p) ((p)->version == GENET_V1)
517 #define GENET_IS_V2(p) ((p)->version == GENET_V2)
518 #define GENET_IS_V3(p) ((p)->version == GENET_V3)
519 #define GENET_IS_V4(p) ((p)->version == GENET_V4)
520 #define GENET_IS_V5(p) ((p)->version == GENET_V5)
522 /* Hardware flags */
523 #define GENET_HAS_40BITS (1 << 0)
524 #define GENET_HAS_EXT (1 << 1)
525 #define GENET_HAS_MDIO_INTR (1 << 2)
526 #define GENET_HAS_MOCA_LINK_DET (1 << 3)
528 /* BCMGENET hardware parameters, keep this structure nicely aligned
529 * since it is going to be used in hot paths
530 */
531 struct bcmgenet_hw_params {
532 u8 tx_queues;
533 u8 tx_bds_per_q;
534 u8 rx_queues;
535 u8 rx_bds_per_q;
536 u8 bp_in_en_shift;
537 u32 bp_in_mask;
538 u8 hfb_filter_cnt;
539 u8 hfb_filter_size;
540 u8 qtag_mask;
541 u16 tbuf_offset;
542 u32 hfb_offset;
543 u32 hfb_reg_offset;
544 u32 rdma_offset;
545 u32 tdma_offset;
546 u32 words_per_bd;
547 u32 flags;
548 };
550 struct bcmgenet_skb_cb {
551 struct enet_cb *first_cb; /* First control block of SKB */
552 struct enet_cb *last_cb; /* Last control block of SKB */
553 unsigned int bytes_sent; /* bytes on the wire (no TSB) */
554 };
556 #define GENET_CB(skb) ((struct bcmgenet_skb_cb *)((skb)->cb))
558 struct bcmgenet_tx_ring {
559 spinlock_t lock; /* ring lock */
560 struct napi_struct napi; /* NAPI per tx queue */
561 unsigned long packets;
562 unsigned long bytes;
563 unsigned int index; /* ring index */
564 unsigned int queue; /* queue index */
565 struct enet_cb *cbs; /* tx ring buffer control block*/
566 unsigned int size; /* size of each tx ring */
567 unsigned int clean_ptr; /* Tx ring clean pointer */
568 unsigned int c_index; /* last consumer index of each ring*/
569 unsigned int free_bds; /* # of free bds for each ring */
570 unsigned int write_ptr; /* Tx ring write pointer SW copy */
571 unsigned int prod_index; /* Tx ring producer index SW copy */
572 unsigned int cb_ptr; /* Tx ring initial CB ptr */
573 unsigned int end_ptr; /* Tx ring end CB ptr */
574 void (*int_enable)(struct bcmgenet_tx_ring *);
575 void (*int_disable)(struct bcmgenet_tx_ring *);
576 struct bcmgenet_priv *priv;
577 };
579 struct bcmgenet_net_dim {
580 u16 use_dim;
581 u16 event_ctr;
582 unsigned long packets;
583 unsigned long bytes;
584 struct net_dim dim;
585 };
587 struct bcmgenet_rx_ring {
588 struct napi_struct napi; /* Rx NAPI struct */
589 unsigned long bytes;
590 unsigned long packets;
591 unsigned long errors;
592 unsigned long dropped;
593 unsigned int index; /* Rx ring index */
594 struct enet_cb *cbs; /* Rx ring buffer control block */
595 unsigned int size; /* Rx ring size */
596 unsigned int c_index; /* Rx last consumer index */
597 unsigned int read_ptr; /* Rx ring read pointer */
598 unsigned int cb_ptr; /* Rx ring initial CB ptr */
599 unsigned int end_ptr; /* Rx ring end CB ptr */
600 unsigned int old_discards;
601 struct bcmgenet_net_dim dim;
602 u32 rx_max_coalesced_frames;
603 u32 rx_coalesce_usecs;
604 void (*int_enable)(struct bcmgenet_rx_ring *);
605 void (*int_disable)(struct bcmgenet_rx_ring *);
606 struct bcmgenet_priv *priv;
607 };
609 /* device context */
610 struct bcmgenet_priv {
611 void __iomem *base;
612 enum bcmgenet_version version;
613 struct net_device *dev;
615 /* transmit variables */
616 void __iomem *tx_bds;
617 struct enet_cb *tx_cbs;
618 unsigned int num_tx_bds;
620 struct bcmgenet_tx_ring tx_rings[DESC_INDEX + 1];
622 /* receive variables */
623 void __iomem *rx_bds;
624 struct enet_cb *rx_cbs;
625 unsigned int num_rx_bds;
626 unsigned int rx_buf_len;
628 struct bcmgenet_rx_ring rx_rings[DESC_INDEX + 1];
630 /* other misc variables */
631 struct bcmgenet_hw_params *hw_params;
633 /* MDIO bus variables */
634 wait_queue_head_t wq;
635 bool internal_phy;
636 struct device_node *phy_dn;
637 struct device_node *mdio_dn;
638 struct mii_bus *mii_bus;
639 u16 gphy_rev;
640 struct clk *clk_eee;
641 bool clk_eee_enabled;
643 /* PHY device variables */
644 int old_link;
645 int old_speed;
646 int old_duplex;
647 int old_pause;
648 phy_interface_t phy_interface;
649 int phy_addr;
650 int ext_phy;
652 /* Interrupt variables */
653 struct work_struct bcmgenet_irq_work;
654 int irq0;
655 int irq1;
656 int wol_irq;
657 bool wol_irq_disabled;
659 /* shared status */
660 spinlock_t lock;
661 unsigned int irq0_stat;
663 /* HW descriptors/checksum variables */
664 bool desc_64b_en;
665 bool desc_rxchk_en;
666 bool crc_fwd_en;
668 unsigned int dma_rx_chk_bit;
670 u32 msg_enable;
672 struct clk *clk;
673 struct platform_device *pdev;
674 struct platform_device *mii_pdev;
676 /* WOL */
677 struct clk *clk_wol;
678 u32 wolopts;
680 struct bcmgenet_mib_counters mib;
682 struct ethtool_eee eee;
683 };
685 #define GENET_IO_MACRO(name, offset) \
686 static inline u32 bcmgenet_##name##_readl(struct bcmgenet_priv *priv, \
687 u32 off) \
688 { \
689 /* MIPS chips strapped for BE will automagically configure the \
690 * peripheral registers for CPU-native byte order. \
691 */ \
692 if (IS_ENABLED(CONFIG_MIPS) && IS_ENABLED(CONFIG_CPU_BIG_ENDIAN)) \
693 return __raw_readl(priv->base + offset + off); \
694 else \
695 return readl_relaxed(priv->base + offset + off); \
696 } \
697 static inline void bcmgenet_##name##_writel(struct bcmgenet_priv *priv, \
698 u32 val, u32 off) \
699 { \
700 if (IS_ENABLED(CONFIG_MIPS) && IS_ENABLED(CONFIG_CPU_BIG_ENDIAN)) \
701 __raw_writel(val, priv->base + offset + off); \
702 else \
703 writel_relaxed(val, priv->base + offset + off); \
704 }
706 GENET_IO_MACRO(ext, GENET_EXT_OFF);
707 GENET_IO_MACRO(umac, GENET_UMAC_OFF);
708 GENET_IO_MACRO(sys, GENET_SYS_OFF);
710 /* interrupt l2 registers accessors */
711 GENET_IO_MACRO(intrl2_0, GENET_INTRL2_0_OFF);
712 GENET_IO_MACRO(intrl2_1, GENET_INTRL2_1_OFF);
714 /* HFB register accessors */
715 GENET_IO_MACRO(hfb, priv->hw_params->hfb_offset);
717 /* GENET v2+ HFB control and filter len helpers */
718 GENET_IO_MACRO(hfb_reg, priv->hw_params->hfb_reg_offset);
720 /* RBUF register accessors */
721 GENET_IO_MACRO(rbuf, GENET_RBUF_OFF);
723 /* MDIO routines */
724 int bcmgenet_mii_init(struct net_device *dev);
725 int bcmgenet_mii_config(struct net_device *dev, bool init);
726 int bcmgenet_mii_probe(struct net_device *dev);
727 void bcmgenet_mii_exit(struct net_device *dev);
728 void bcmgenet_phy_power_set(struct net_device *dev, bool enable);
729 void bcmgenet_mii_setup(struct net_device *dev);
731 /* Wake-on-LAN routines */
732 void bcmgenet_get_wol(struct net_device *dev, struct ethtool_wolinfo *wol);
733 int bcmgenet_set_wol(struct net_device *dev, struct ethtool_wolinfo *wol);
734 int bcmgenet_wol_power_down_cfg(struct bcmgenet_priv *priv,
735 enum bcmgenet_power_mode mode);
736 void bcmgenet_wol_power_up_cfg(struct bcmgenet_priv *priv,
737 enum bcmgenet_power_mode mode);
739 #endif /* __BCMGENET_H__ */