1 /*
2 * Broadcom GENET MDIO routines
3 *
4 * Copyright (c) 2014-2017 Broadcom
5 *
6 * This program is free software; you can redistribute it and/or modify
7 * it under the terms of the GNU General Public License version 2 as
8 * published by the Free Software Foundation.
9 */
12 #include <linux/types.h>
13 #include <linux/delay.h>
14 #include <linux/wait.h>
15 #include <linux/mii.h>
16 #include <linux/ethtool.h>
17 #include <linux/bitops.h>
18 #include <linux/netdevice.h>
19 #include <linux/platform_device.h>
20 #include <linux/phy.h>
21 #include <linux/phy_fixed.h>
22 #include <linux/brcmphy.h>
23 #include <linux/of.h>
24 #include <linux/of_net.h>
25 #include <linux/of_mdio.h>
26 #include <linux/platform_data/bcmgenet.h>
27 #include <linux/platform_data/mdio-bcm-unimac.h>
29 #include "bcmgenet.h"
31 /* setup netdev link state when PHY link status change and
32 * update UMAC and RGMII block when link up
33 */
34 void bcmgenet_mii_setup(struct net_device *dev)
35 {
36 struct bcmgenet_priv *priv = netdev_priv(dev);
37 struct phy_device *phydev = dev->phydev;
38 u32 reg, cmd_bits = 0;
39 bool status_changed = false;
41 if (priv->old_link != phydev->link) {
42 status_changed = true;
43 priv->old_link = phydev->link;
44 }
46 if (phydev->link) {
47 /* check speed/duplex/pause changes */
48 if (priv->old_speed != phydev->speed) {
49 status_changed = true;
50 priv->old_speed = phydev->speed;
51 }
53 if (priv->old_duplex != phydev->duplex) {
54 status_changed = true;
55 priv->old_duplex = phydev->duplex;
56 }
58 if (priv->old_pause != phydev->pause) {
59 status_changed = true;
60 priv->old_pause = phydev->pause;
61 }
63 /* done if nothing has changed */
64 if (!status_changed)
65 return;
67 /* speed */
68 if (phydev->speed == SPEED_1000)
69 cmd_bits = UMAC_SPEED_1000;
70 else if (phydev->speed == SPEED_100)
71 cmd_bits = UMAC_SPEED_100;
72 else
73 cmd_bits = UMAC_SPEED_10;
74 cmd_bits <<= CMD_SPEED_SHIFT;
76 /* duplex */
77 if (phydev->duplex != DUPLEX_FULL)
78 cmd_bits |= CMD_HD_EN;
80 /* pause capability */
81 if (!phydev->pause)
82 cmd_bits |= CMD_RX_PAUSE_IGNORE | CMD_TX_PAUSE_IGNORE;
84 /*
85 * Program UMAC and RGMII block based on established
86 * link speed, duplex, and pause. The speed set in
87 * umac->cmd tell RGMII block which clock to use for
88 * transmit -- 25MHz(100Mbps) or 125MHz(1Gbps).
89 * Receive clock is provided by the PHY.
90 */
91 reg = bcmgenet_ext_readl(priv, EXT_RGMII_OOB_CTRL);
92 reg &= ~OOB_DISABLE;
93 reg |= RGMII_LINK;
94 bcmgenet_ext_writel(priv, reg, EXT_RGMII_OOB_CTRL);
96 reg = bcmgenet_umac_readl(priv, UMAC_CMD);
97 reg &= ~((CMD_SPEED_MASK << CMD_SPEED_SHIFT) |
98 CMD_HD_EN |
99 CMD_RX_PAUSE_IGNORE | CMD_TX_PAUSE_IGNORE);
100 reg |= cmd_bits;
101 bcmgenet_umac_writel(priv, reg, UMAC_CMD);
102 } else {
103 /* done if nothing has changed */
104 if (!status_changed)
105 return;
107 /* needed for MoCA fixed PHY to reflect correct link status */
108 netif_carrier_off(dev);
109 }
111 phy_print_status(phydev);
112 }
115 static int bcmgenet_fixed_phy_link_update(struct net_device *dev,
116 struct fixed_phy_status *status)
117 {
118 struct bcmgenet_priv *priv;
119 u32 reg;
121 if (dev && dev->phydev && status) {
122 priv = netdev_priv(dev);
123 reg = bcmgenet_umac_readl(priv, UMAC_MODE);
124 status->link = !!(reg & MODE_LINK_STATUS);
125 }
127 return 0;
128 }
130 void bcmgenet_phy_power_set(struct net_device *dev, bool enable)
131 {
132 struct bcmgenet_priv *priv = netdev_priv(dev);
133 u32 reg = 0;
135 /* EXT_GPHY_CTRL is only valid for GENETv4 and onward */
136 if (GENET_IS_V4(priv)) {
137 reg = bcmgenet_ext_readl(priv, EXT_GPHY_CTRL);
138 if (enable) {
139 reg &= ~EXT_CK25_DIS;
140 bcmgenet_ext_writel(priv, reg, EXT_GPHY_CTRL);
141 mdelay(1);
143 reg &= ~(EXT_CFG_IDDQ_BIAS | EXT_CFG_PWR_DOWN);
144 reg |= EXT_GPHY_RESET;
145 bcmgenet_ext_writel(priv, reg, EXT_GPHY_CTRL);
146 mdelay(1);
148 reg &= ~EXT_GPHY_RESET;
149 } else {
150 reg |= EXT_CFG_IDDQ_BIAS | EXT_CFG_PWR_DOWN |
151 EXT_GPHY_RESET;
152 bcmgenet_ext_writel(priv, reg, EXT_GPHY_CTRL);
153 mdelay(1);
154 reg |= EXT_CK25_DIS;
155 }
156 bcmgenet_ext_writel(priv, reg, EXT_GPHY_CTRL);
157 udelay(60);
158 } else {
159 mdelay(1);
160 }
161 }
163 static void bcmgenet_moca_phy_setup(struct bcmgenet_priv *priv)
164 {
165 u32 reg;
167 if (!GENET_IS_V5(priv)) {
168 /* Speed settings are set in bcmgenet_mii_setup() */
169 reg = bcmgenet_sys_readl(priv, SYS_PORT_CTRL);
170 reg |= LED_ACT_SOURCE_MAC;
171 bcmgenet_sys_writel(priv, reg, SYS_PORT_CTRL);
172 }
174 if (priv->hw_params->flags & GENET_HAS_MOCA_LINK_DET)
175 fixed_phy_set_link_update(priv->dev->phydev,
176 bcmgenet_fixed_phy_link_update);
177 }
179 int bcmgenet_mii_config(struct net_device *dev, bool init)
180 {
181 struct bcmgenet_priv *priv = netdev_priv(dev);
182 struct phy_device *phydev = dev->phydev;
183 struct device *kdev = &priv->pdev->dev;
184 const char *phy_name = NULL;
185 u32 id_mode_dis = 0;
186 u32 port_ctrl;
187 u32 reg;
189 priv->ext_phy = !priv->internal_phy &&
190 (priv->phy_interface != PHY_INTERFACE_MODE_MOCA);
192 switch (priv->phy_interface) {
193 case PHY_INTERFACE_MODE_INTERNAL:
194 case PHY_INTERFACE_MODE_MOCA:
195 /* Irrespective of the actually configured PHY speed (100 or
196 * 1000) GENETv4 only has an internal GPHY so we will just end
197 * up masking the Gigabit features from what we support, not
198 * switching to the EPHY
199 */
200 if (GENET_IS_V4(priv))
201 port_ctrl = PORT_MODE_INT_GPHY;
202 else
203 port_ctrl = PORT_MODE_INT_EPHY;
205 bcmgenet_sys_writel(priv, port_ctrl, SYS_PORT_CTRL);
207 if (priv->internal_phy) {
208 phy_name = "internal PHY";
209 } else if (priv->phy_interface == PHY_INTERFACE_MODE_MOCA) {
210 phy_name = "MoCA";
211 bcmgenet_moca_phy_setup(priv);
212 }
213 break;
215 case PHY_INTERFACE_MODE_MII:
216 phy_name = "external MII";
217 phydev->supported &= PHY_BASIC_FEATURES;
218 bcmgenet_sys_writel(priv,
219 PORT_MODE_EXT_EPHY, SYS_PORT_CTRL);
220 break;
222 case PHY_INTERFACE_MODE_REVMII:
223 phy_name = "external RvMII";
224 /* of_mdiobus_register took care of reading the 'max-speed'
225 * PHY property for us, effectively limiting the PHY supported
226 * capabilities, use that knowledge to also configure the
227 * Reverse MII interface correctly.
228 */
229 if ((dev->phydev->supported & PHY_BASIC_FEATURES) ==
230 PHY_BASIC_FEATURES)
231 port_ctrl = PORT_MODE_EXT_RVMII_25;
232 else
233 port_ctrl = PORT_MODE_EXT_RVMII_50;
234 bcmgenet_sys_writel(priv, port_ctrl, SYS_PORT_CTRL);
235 break;
237 case PHY_INTERFACE_MODE_RGMII:
238 /* RGMII_NO_ID: TXC transitions at the same time as TXD
239 * (requires PCB or receiver-side delay)
240 * RGMII: Add 2ns delay on TXC (90 degree shift)
241 *
242 * ID is implicitly disabled for 100Mbps (RG)MII operation.
243 */
244 id_mode_dis = BIT(16);
245 /* fall through */
246 case PHY_INTERFACE_MODE_RGMII_TXID:
247 if (id_mode_dis)
248 phy_name = "external RGMII (no delay)";
249 else
250 phy_name = "external RGMII (TX delay)";
251 bcmgenet_sys_writel(priv,
252 PORT_MODE_EXT_GPHY, SYS_PORT_CTRL);
253 break;
254 default:
255 dev_err(kdev, "unknown phy mode: %d\n", priv->phy_interface);
256 return -EINVAL;
257 }
259 /* This is an external PHY (xMII), so we need to enable the RGMII
260 * block for the interface to work
261 */
262 if (priv->ext_phy) {
263 reg = bcmgenet_ext_readl(priv, EXT_RGMII_OOB_CTRL);
264 reg |= RGMII_MODE_EN | id_mode_dis;
265 bcmgenet_ext_writel(priv, reg, EXT_RGMII_OOB_CTRL);
266 }
268 if (init)
269 dev_info(kdev, "configuring instance for %s\n", phy_name);
271 return 0;
272 }
274 int bcmgenet_mii_probe(struct net_device *dev)
275 {
276 struct bcmgenet_priv *priv = netdev_priv(dev);
277 struct device_node *dn = priv->pdev->dev.of_node;
278 struct phy_device *phydev;
279 u32 phy_flags;
280 int ret;
282 /* Communicate the integrated PHY revision */
283 phy_flags = priv->gphy_rev;
285 /* Initialize link state variables that bcmgenet_mii_setup() uses */
286 priv->old_link = -1;
287 priv->old_speed = -1;
288 priv->old_duplex = -1;
289 priv->old_pause = -1;
291 if (dn) {
292 phydev = of_phy_connect(dev, priv->phy_dn, bcmgenet_mii_setup,
293 phy_flags, priv->phy_interface);
294 if (!phydev) {
295 pr_err("could not attach to PHY\n");
296 return -ENODEV;
297 }
298 } else {
299 phydev = dev->phydev;
300 phydev->dev_flags = phy_flags;
302 ret = phy_connect_direct(dev, phydev, bcmgenet_mii_setup,
303 priv->phy_interface);
304 if (ret) {
305 pr_err("could not attach to PHY\n");
306 return -ENODEV;
307 }
308 }
310 /* Configure port multiplexer based on what the probed PHY device since
311 * reading the 'max-speed' property determines the maximum supported
312 * PHY speed which is needed for bcmgenet_mii_config() to configure
313 * things appropriately.
314 */
315 ret = bcmgenet_mii_config(dev, true);
316 if (ret) {
317 phy_disconnect(dev->phydev);
318 return ret;
319 }
321 phydev->advertising = phydev->supported;
323 /* The internal PHY has its link interrupts routed to the
324 * Ethernet MAC ISRs
325 */
326 if (priv->internal_phy)
327 dev->phydev->irq = PHY_IGNORE_INTERRUPT;
329 return 0;
330 }
332 static struct device_node *bcmgenet_mii_of_find_mdio(struct bcmgenet_priv *priv)
333 {
334 struct device_node *dn = priv->pdev->dev.of_node;
335 struct device *kdev = &priv->pdev->dev;
336 char *compat;
338 compat = kasprintf(GFP_KERNEL, "brcm,genet-mdio-v%d", priv->version);
339 if (!compat)
340 return NULL;
342 priv->mdio_dn = of_find_compatible_node(dn, NULL, compat);
343 kfree(compat);
344 if (!priv->mdio_dn) {
345 dev_err(kdev, "unable to find MDIO bus node\n");
346 return NULL;
347 }
349 return priv->mdio_dn;
350 }
352 static void bcmgenet_mii_pdata_init(struct bcmgenet_priv *priv,
353 struct unimac_mdio_pdata *ppd)
354 {
355 struct device *kdev = &priv->pdev->dev;
356 struct bcmgenet_platform_data *pd = kdev->platform_data;
358 if (pd->phy_interface != PHY_INTERFACE_MODE_MOCA && pd->mdio_enabled) {
359 /*
360 * Internal or external PHY with MDIO access
361 */
362 if (pd->phy_address >= 0 && pd->phy_address < PHY_MAX_ADDR)
363 ppd->phy_mask = 1 << pd->phy_address;
364 else
365 ppd->phy_mask = 0;
366 }
367 }
369 static int bcmgenet_mii_wait(void *wait_func_data)
370 {
371 struct bcmgenet_priv *priv = wait_func_data;
373 wait_event_timeout(priv->wq,
374 !(bcmgenet_umac_readl(priv, UMAC_MDIO_CMD)
375 & MDIO_START_BUSY),
376 HZ / 100);
377 return 0;
378 }
380 static int bcmgenet_mii_register(struct bcmgenet_priv *priv)
381 {
382 struct platform_device *pdev = priv->pdev;
383 struct bcmgenet_platform_data *pdata = pdev->dev.platform_data;
384 struct device_node *dn = pdev->dev.of_node;
385 struct unimac_mdio_pdata ppd;
386 struct platform_device *ppdev;
387 struct resource *pres, res;
388 int id, ret;
390 pres = platform_get_resource(pdev, IORESOURCE_MEM, 0);
391 memset(&res, 0, sizeof(res));
392 memset(&ppd, 0, sizeof(ppd));
394 ppd.wait_func = bcmgenet_mii_wait;
395 ppd.wait_func_data = priv;
396 ppd.bus_name = "bcmgenet MII bus";
398 /* Unimac MDIO bus controller starts at UniMAC offset + MDIO_CMD
399 * and is 2 * 32-bits word long, 8 bytes total.
400 */
401 res.start = pres->start + GENET_UMAC_OFF + UMAC_MDIO_CMD;
402 res.end = res.start + 8;
403 res.flags = IORESOURCE_MEM;
405 if (dn)
406 id = of_alias_get_id(dn, "eth");
407 else
408 id = pdev->id;
410 ppdev = platform_device_alloc(UNIMAC_MDIO_DRV_NAME, id);
411 if (!ppdev)
412 return -ENOMEM;
414 /* Retain this platform_device pointer for later cleanup */
415 priv->mii_pdev = ppdev;
416 ppdev->dev.parent = &pdev->dev;
417 ppdev->dev.of_node = bcmgenet_mii_of_find_mdio(priv);
418 if (pdata)
419 bcmgenet_mii_pdata_init(priv, &ppd);
421 ret = platform_device_add_resources(ppdev, &res, 1);
422 if (ret)
423 goto out;
425 ret = platform_device_add_data(ppdev, &ppd, sizeof(ppd));
426 if (ret)
427 goto out;
429 ret = platform_device_add(ppdev);
430 if (ret)
431 goto out;
433 return 0;
434 out:
435 platform_device_put(ppdev);
436 return ret;
437 }
439 static int bcmgenet_mii_of_init(struct bcmgenet_priv *priv)
440 {
441 struct device_node *dn = priv->pdev->dev.of_node;
442 struct device *kdev = &priv->pdev->dev;
443 struct phy_device *phydev;
444 int phy_mode;
445 int ret;
447 /* Fetch the PHY phandle */
448 priv->phy_dn = of_parse_phandle(dn, "phy-handle", 0);
450 /* In the case of a fixed PHY, the DT node associated
451 * to the PHY is the Ethernet MAC DT node.
452 */
453 if (!priv->phy_dn && of_phy_is_fixed_link(dn)) {
454 ret = of_phy_register_fixed_link(dn);
455 if (ret)
456 return ret;
458 priv->phy_dn = of_node_get(dn);
459 }
461 /* Get the link mode */
462 phy_mode = of_get_phy_mode(dn);
463 if (phy_mode < 0) {
464 dev_err(kdev, "invalid PHY mode property\n");
465 return phy_mode;
466 }
468 priv->phy_interface = phy_mode;
470 /* We need to specifically look up whether this PHY interface is internal
471 * or not *before* we even try to probe the PHY driver over MDIO as we
472 * may have shut down the internal PHY for power saving purposes.
473 */
474 if (priv->phy_interface == PHY_INTERFACE_MODE_INTERNAL)
475 priv->internal_phy = true;
477 /* Make sure we initialize MoCA PHYs with a link down */
478 if (phy_mode == PHY_INTERFACE_MODE_MOCA) {
479 phydev = of_phy_find_device(dn);
480 if (phydev) {
481 phydev->link = 0;
482 put_device(&phydev->mdio.dev);
483 }
484 }
486 return 0;
487 }
489 static int bcmgenet_mii_pd_init(struct bcmgenet_priv *priv)
490 {
491 struct device *kdev = &priv->pdev->dev;
492 struct bcmgenet_platform_data *pd = kdev->platform_data;
493 char phy_name[MII_BUS_ID_SIZE + 3];
494 char mdio_bus_id[MII_BUS_ID_SIZE];
495 struct phy_device *phydev;
497 snprintf(mdio_bus_id, MII_BUS_ID_SIZE, "%s-%d",
498 UNIMAC_MDIO_DRV_NAME, priv->pdev->id);
500 if (pd->phy_interface != PHY_INTERFACE_MODE_MOCA && pd->mdio_enabled) {
501 snprintf(phy_name, MII_BUS_ID_SIZE, PHY_ID_FMT,
502 mdio_bus_id, pd->phy_address);
504 /*
505 * Internal or external PHY with MDIO access
506 */
507 phydev = phy_attach(priv->dev, phy_name, pd->phy_interface);
508 if (!phydev) {
509 dev_err(kdev, "failed to register PHY device\n");
510 return -ENODEV;
511 }
512 } else {
513 /*
514 * MoCA port or no MDIO access.
515 * Use fixed PHY to represent the link layer.
516 */
517 struct fixed_phy_status fphy_status = {
518 .link = 1,
519 .speed = pd->phy_speed,
520 .duplex = pd->phy_duplex,
521 .pause = 0,
522 .asym_pause = 0,
523 };
525 phydev = fixed_phy_register(PHY_POLL, &fphy_status, -1, NULL);
526 if (!phydev || IS_ERR(phydev)) {
527 dev_err(kdev, "failed to register fixed PHY device\n");
528 return -ENODEV;
529 }
531 /* Make sure we initialize MoCA PHYs with a link down */
532 phydev->link = 0;
534 }
536 priv->phy_interface = pd->phy_interface;
538 return 0;
539 }
541 static int bcmgenet_mii_bus_init(struct bcmgenet_priv *priv)
542 {
543 struct device_node *dn = priv->pdev->dev.of_node;
545 if (dn)
546 return bcmgenet_mii_of_init(priv);
547 else
548 return bcmgenet_mii_pd_init(priv);
549 }
551 int bcmgenet_mii_init(struct net_device *dev)
552 {
553 struct bcmgenet_priv *priv = netdev_priv(dev);
554 int ret;
556 ret = bcmgenet_mii_register(priv);
557 if (ret)
558 return ret;
560 ret = bcmgenet_mii_bus_init(priv);
561 if (ret)
562 goto out;
564 return 0;
566 out:
567 bcmgenet_mii_exit(dev);
568 return ret;
569 }
571 void bcmgenet_mii_exit(struct net_device *dev)
572 {
573 struct bcmgenet_priv *priv = netdev_priv(dev);
574 struct device_node *dn = priv->pdev->dev.of_node;
576 if (of_phy_is_fixed_link(dn))
577 of_phy_deregister_fixed_link(dn);
578 of_node_put(priv->phy_dn);
579 platform_device_unregister(priv->mii_pdev);
580 }