1 /*
2 * Copyright (c) 2014-2015 Hisilicon Limited.
3 *
4 * This program is free software; you can redistribute it and/or modify
5 * it under the terms of the GNU General Public License as published by
6 * the Free Software Foundation; either version 2 of the License, or
7 * (at your option) any later version.
8 */
10 #include <linux/dma-mapping.h>
11 #include <linux/interrupt.h>
12 #include <linux/of.h>
13 #include <linux/skbuff.h>
14 #include <linux/slab.h>
15 #include "hnae.h"
17 #define cls_to_ae_dev(dev) container_of(dev, struct hnae_ae_dev, cls_dev)
19 static struct class *hnae_class;
21 static void
22 hnae_list_add(spinlock_t *lock, struct list_head *node, struct list_head *head)
23 {
24 unsigned long flags;
26 spin_lock_irqsave(lock, flags);
27 list_add_tail_rcu(node, head);
28 spin_unlock_irqrestore(lock, flags);
29 }
31 static void hnae_list_del(spinlock_t *lock, struct list_head *node)
32 {
33 unsigned long flags;
35 spin_lock_irqsave(lock, flags);
36 list_del_rcu(node);
37 spin_unlock_irqrestore(lock, flags);
38 }
40 static int hnae_alloc_buffer(struct hnae_ring *ring, struct hnae_desc_cb *cb)
41 {
42 unsigned int order = hnae_page_order(ring);
43 struct page *p = dev_alloc_pages(order);
45 if (!p)
46 return -ENOMEM;
48 cb->priv = p;
49 cb->page_offset = 0;
50 cb->reuse_flag = 0;
51 cb->buf = page_address(p);
52 cb->length = hnae_page_size(ring);
53 cb->type = DESC_TYPE_PAGE;
55 return 0;
56 }
58 static void hnae_free_buffer(struct hnae_ring *ring, struct hnae_desc_cb *cb)
59 {
60 if (unlikely(!cb->priv))
61 return;
63 if (cb->type == DESC_TYPE_SKB)
64 dev_kfree_skb_any((struct sk_buff *)cb->priv);
65 else if (unlikely(is_rx_ring(ring)))
66 put_page((struct page *)cb->priv);
68 cb->priv = NULL;
69 }
71 static int hnae_map_buffer(struct hnae_ring *ring, struct hnae_desc_cb *cb)
72 {
73 cb->dma = dma_map_page(ring_to_dev(ring), cb->priv, 0,
74 cb->length, ring_to_dma_dir(ring));
76 if (dma_mapping_error(ring_to_dev(ring), cb->dma))
77 return -EIO;
79 return 0;
80 }
82 static void hnae_unmap_buffer(struct hnae_ring *ring, struct hnae_desc_cb *cb)
83 {
84 if (cb->type == DESC_TYPE_SKB)
85 dma_unmap_single(ring_to_dev(ring), cb->dma, cb->length,
86 ring_to_dma_dir(ring));
87 else if (cb->length)
88 dma_unmap_page(ring_to_dev(ring), cb->dma, cb->length,
89 ring_to_dma_dir(ring));
90 }
92 static struct hnae_buf_ops hnae_bops = {
93 .alloc_buffer = hnae_alloc_buffer,
94 .free_buffer = hnae_free_buffer,
95 .map_buffer = hnae_map_buffer,
96 .unmap_buffer = hnae_unmap_buffer,
97 };
99 static int __ae_match(struct device *dev, const void *data)
100 {
101 struct hnae_ae_dev *hdev = cls_to_ae_dev(dev);
103 if (dev_of_node(hdev->dev))
104 return (data == &hdev->dev->of_node->fwnode);
105 else if (is_acpi_node(hdev->dev->fwnode))
106 return (data == hdev->dev->fwnode);
108 dev_err(dev, "__ae_match cannot read cfg data from OF or acpi\n");
109 return 0;
110 }
112 static struct hnae_ae_dev *find_ae(const struct fwnode_handle *fwnode)
113 {
114 struct device *dev;
116 WARN_ON(!fwnode);
118 dev = class_find_device(hnae_class, NULL, fwnode, __ae_match);
120 return dev ? cls_to_ae_dev(dev) : NULL;
121 }
123 static void hnae_free_buffers(struct hnae_ring *ring)
124 {
125 int i;
127 for (i = 0; i < ring->desc_num; i++)
128 hnae_free_buffer_detach(ring, i);
129 }
131 /* Allocate memory for raw pkg, and map with dma */
132 static int hnae_alloc_buffers(struct hnae_ring *ring)
133 {
134 int i, j, ret;
136 for (i = 0; i < ring->desc_num; i++) {
137 ret = hnae_alloc_buffer_attach(ring, i);
138 if (ret)
139 goto out_buffer_fail;
140 }
142 return 0;
144 out_buffer_fail:
145 for (j = i - 1; j >= 0; j--)
146 hnae_free_buffer_detach(ring, j);
147 return ret;
148 }
150 /* free desc along with its attached buffer */
151 static void hnae_free_desc(struct hnae_ring *ring)
152 {
153 hnae_free_buffers(ring);
154 dma_unmap_single(ring_to_dev(ring), ring->desc_dma_addr,
155 ring->desc_num * sizeof(ring->desc[0]),
156 ring_to_dma_dir(ring));
157 ring->desc_dma_addr = 0;
158 kfree(ring->desc);
159 ring->desc = NULL;
160 }
162 /* alloc desc, without buffer attached */
163 static int hnae_alloc_desc(struct hnae_ring *ring)
164 {
165 int size = ring->desc_num * sizeof(ring->desc[0]);
167 ring->desc = kzalloc(size, GFP_KERNEL);
168 if (!ring->desc)
169 return -ENOMEM;
171 ring->desc_dma_addr = dma_map_single(ring_to_dev(ring),
172 ring->desc, size, ring_to_dma_dir(ring));
173 if (dma_mapping_error(ring_to_dev(ring), ring->desc_dma_addr)) {
174 ring->desc_dma_addr = 0;
175 kfree(ring->desc);
176 ring->desc = NULL;
177 return -ENOMEM;
178 }
180 return 0;
181 }
183 /* fini ring, also free the buffer for the ring */
184 static void hnae_fini_ring(struct hnae_ring *ring)
185 {
186 hnae_free_desc(ring);
187 kfree(ring->desc_cb);
188 ring->desc_cb = NULL;
189 ring->next_to_clean = 0;
190 ring->next_to_use = 0;
191 }
193 /* init ring, and with buffer for rx ring */
194 static int
195 hnae_init_ring(struct hnae_queue *q, struct hnae_ring *ring, int flags)
196 {
197 int ret;
199 if (ring->desc_num <= 0 || ring->buf_size <= 0)
200 return -EINVAL;
202 ring->q = q;
203 ring->flags = flags;
204 spin_lock_init(&ring->lock);
205 ring->coal_param = q->handle->coal_param;
206 assert(!ring->desc && !ring->desc_cb && !ring->desc_dma_addr);
208 /* not matter for tx or rx ring, the ntc and ntc start from 0 */
209 assert(ring->next_to_use == 0);
210 assert(ring->next_to_clean == 0);
212 ring->desc_cb = kcalloc(ring->desc_num, sizeof(ring->desc_cb[0]),
213 GFP_KERNEL);
214 if (!ring->desc_cb) {
215 ret = -ENOMEM;
216 goto out;
217 }
219 ret = hnae_alloc_desc(ring);
220 if (ret)
221 goto out_with_desc_cb;
223 if (is_rx_ring(ring)) {
224 ret = hnae_alloc_buffers(ring);
225 if (ret)
226 goto out_with_desc;
227 }
229 return 0;
231 out_with_desc:
232 hnae_free_desc(ring);
233 out_with_desc_cb:
234 kfree(ring->desc_cb);
235 ring->desc_cb = NULL;
236 out:
237 return ret;
238 }
240 static int hnae_init_queue(struct hnae_handle *h, struct hnae_queue *q,
241 struct hnae_ae_dev *dev)
242 {
243 int ret;
245 q->dev = dev;
246 q->handle = h;
248 ret = hnae_init_ring(q, &q->tx_ring, q->tx_ring.flags | RINGF_DIR);
249 if (ret)
250 goto out;
252 ret = hnae_init_ring(q, &q->rx_ring, q->rx_ring.flags & ~RINGF_DIR);
253 if (ret)
254 goto out_with_tx_ring;
256 if (dev->ops->init_queue)
257 dev->ops->init_queue(q);
259 return 0;
261 out_with_tx_ring:
262 hnae_fini_ring(&q->tx_ring);
263 out:
264 return ret;
265 }
267 static void hnae_fini_queue(struct hnae_queue *q)
268 {
269 if (q->dev->ops->fini_queue)
270 q->dev->ops->fini_queue(q);
272 hnae_fini_ring(&q->tx_ring);
273 hnae_fini_ring(&q->rx_ring);
274 }
276 /**
277 * ae_chain - define ae chain head
278 */
279 static RAW_NOTIFIER_HEAD(ae_chain);
281 int hnae_register_notifier(struct notifier_block *nb)
282 {
283 return raw_notifier_chain_register(&ae_chain, nb);
284 }
285 EXPORT_SYMBOL(hnae_register_notifier);
287 void hnae_unregister_notifier(struct notifier_block *nb)
288 {
289 if (raw_notifier_chain_unregister(&ae_chain, nb))
290 dev_err(NULL, "notifier chain unregister fail\n");
291 }
292 EXPORT_SYMBOL(hnae_unregister_notifier);
294 int hnae_reinit_handle(struct hnae_handle *handle)
295 {
296 int i, j;
297 int ret;
299 for (i = 0; i < handle->q_num; i++) /* free ring*/
300 hnae_fini_queue(handle->qs[i]);
302 if (handle->dev->ops->reset)
303 handle->dev->ops->reset(handle);
305 for (i = 0; i < handle->q_num; i++) {/* reinit ring*/
306 ret = hnae_init_queue(handle, handle->qs[i], handle->dev);
307 if (ret)
308 goto out_when_init_queue;
309 }
310 return 0;
311 out_when_init_queue:
312 for (j = i - 1; j >= 0; j--)
313 hnae_fini_queue(handle->qs[j]);
314 return ret;
315 }
316 EXPORT_SYMBOL(hnae_reinit_handle);
318 /* hnae_get_handle - get a handle from the AE
319 * @owner_dev: the dev use this handle
320 * @ae_id: the id of the ae to be used
321 * @ae_opts: the options set for the handle
322 * @bops: the callbacks for buffer management
323 *
324 * return handle ptr or ERR_PTR
325 */
326 struct hnae_handle *hnae_get_handle(struct device *owner_dev,
327 const struct fwnode_handle *fwnode,
328 u32 port_id,
329 struct hnae_buf_ops *bops)
330 {
331 struct hnae_ae_dev *dev;
332 struct hnae_handle *handle;
333 int i, j;
334 int ret;
336 dev = find_ae(fwnode);
337 if (!dev)
338 return ERR_PTR(-ENODEV);
340 handle = dev->ops->get_handle(dev, port_id);
341 if (IS_ERR(handle)) {
342 put_device(&dev->cls_dev);
343 return handle;
344 }
346 handle->dev = dev;
347 handle->owner_dev = owner_dev;
348 handle->bops = bops ? bops : &hnae_bops;
349 handle->eport_id = port_id;
351 for (i = 0; i < handle->q_num; i++) {
352 ret = hnae_init_queue(handle, handle->qs[i], dev);
353 if (ret)
354 goto out_when_init_queue;
355 }
357 __module_get(dev->owner);
359 hnae_list_add(&dev->lock, &handle->node, &dev->handle_list);
361 return handle;
363 out_when_init_queue:
364 for (j = i - 1; j >= 0; j--)
365 hnae_fini_queue(handle->qs[j]);
367 put_device(&dev->cls_dev);
369 return ERR_PTR(-ENOMEM);
370 }
371 EXPORT_SYMBOL(hnae_get_handle);
373 void hnae_put_handle(struct hnae_handle *h)
374 {
375 struct hnae_ae_dev *dev = h->dev;
376 int i;
378 for (i = 0; i < h->q_num; i++)
379 hnae_fini_queue(h->qs[i]);
381 if (h->dev->ops->reset)
382 h->dev->ops->reset(h);
384 hnae_list_del(&dev->lock, &h->node);
386 if (dev->ops->put_handle)
387 dev->ops->put_handle(h);
389 module_put(dev->owner);
391 put_device(&dev->cls_dev);
392 }
393 EXPORT_SYMBOL(hnae_put_handle);
395 static void hnae_release(struct device *dev)
396 {
397 }
399 /**
400 * hnae_ae_register - register a AE engine to hnae framework
401 * @hdev: the hnae ae engine device
402 * @owner: the module who provides this dev
403 * NOTE: the duplicated name will not be checked
404 */
405 int hnae_ae_register(struct hnae_ae_dev *hdev, struct module *owner)
406 {
407 static atomic_t id = ATOMIC_INIT(-1);
408 int ret;
410 if (!hdev->dev)
411 return -ENODEV;
413 if (!hdev->ops || !hdev->ops->get_handle ||
414 !hdev->ops->toggle_ring_irq ||
415 !hdev->ops->get_status || !hdev->ops->adjust_link)
416 return -EINVAL;
418 hdev->owner = owner;
419 hdev->id = (int)atomic_inc_return(&id);
420 hdev->cls_dev.parent = hdev->dev;
421 hdev->cls_dev.class = hnae_class;
422 hdev->cls_dev.release = hnae_release;
423 (void)dev_set_name(&hdev->cls_dev, "hnae%d", hdev->id);
424 ret = device_register(&hdev->cls_dev);
425 if (ret)
426 return ret;
428 __module_get(THIS_MODULE);
430 INIT_LIST_HEAD(&hdev->handle_list);
431 spin_lock_init(&hdev->lock);
433 ret = raw_notifier_call_chain(&ae_chain, HNAE_AE_REGISTER, NULL);
434 if (ret)
435 dev_dbg(hdev->dev,
436 "has not notifier for AE: %s\n", hdev->name);
438 return 0;
439 }
440 EXPORT_SYMBOL(hnae_ae_register);
442 /**
443 * hnae_ae_unregister - unregisters a HNAE AE engine
444 * @cdev: the device to unregister
445 */
446 void hnae_ae_unregister(struct hnae_ae_dev *hdev)
447 {
448 device_unregister(&hdev->cls_dev);
449 module_put(THIS_MODULE);
450 }
451 EXPORT_SYMBOL(hnae_ae_unregister);
453 static int __init hnae_init(void)
454 {
455 hnae_class = class_create(THIS_MODULE, "hnae");
456 return PTR_ERR_OR_ZERO(hnae_class);
457 }
459 static void __exit hnae_exit(void)
460 {
461 class_destroy(hnae_class);
462 }
464 subsys_initcall(hnae_init);
465 module_exit(hnae_exit);
467 MODULE_AUTHOR("Hisilicon, Inc.");
468 MODULE_LICENSE("GPL");
469 MODULE_DESCRIPTION("Hisilicon Network Acceleration Engine Framework");
471 /* vi: set tw=78 noet: */