1 /* SPDX-License-Identifier: GPL-2.0 */
2 /* Copyright (c) 2018, Intel Corporation. */
4 #ifndef _ICE_H_
5 #define _ICE_H_
7 #include <linux/types.h>
8 #include <linux/errno.h>
9 #include <linux/kernel.h>
10 #include <linux/module.h>
11 #include <linux/netdevice.h>
12 #include <linux/compiler.h>
13 #include <linux/etherdevice.h>
14 #include <linux/skbuff.h>
15 #include <linux/cpumask.h>
16 #include <linux/rtnetlink.h>
17 #include <linux/if_vlan.h>
18 #include <linux/dma-mapping.h>
19 #include <linux/pci.h>
20 #include <linux/workqueue.h>
21 #include <linux/aer.h>
22 #include <linux/interrupt.h>
23 #include <linux/ethtool.h>
24 #include <linux/timer.h>
25 #include <linux/delay.h>
26 #include <linux/bitmap.h>
27 #include <linux/log2.h>
28 #include <linux/ip.h>
29 #include <linux/ipv6.h>
30 #include <linux/if_bridge.h>
31 #include <net/ipv6.h>
32 #include "ice_devids.h"
33 #include "ice_type.h"
34 #include "ice_txrx.h"
35 #include "ice_switch.h"
36 #include "ice_common.h"
37 #include "ice_sched.h"
39 extern const char ice_drv_ver[];
40 #define ICE_BAR0 0
41 #define ICE_DFLT_NUM_DESC 128
42 #define ICE_MIN_NUM_DESC 8
43 #define ICE_MAX_NUM_DESC 8160
44 #define ICE_REQ_DESC_MULTIPLE 32
45 #define ICE_DFLT_TRAFFIC_CLASS BIT(0)
46 #define ICE_INT_NAME_STR_LEN (IFNAMSIZ + 16)
47 #define ICE_ETHTOOL_FWVER_LEN 32
48 #define ICE_AQ_LEN 64
49 #define ICE_MIN_MSIX 2
50 #define ICE_NO_VSI 0xffff
51 #define ICE_MAX_VSI_ALLOC 130
52 #define ICE_MAX_TXQS 2048
53 #define ICE_MAX_RXQS 2048
54 #define ICE_VSI_MAP_CONTIG 0
55 #define ICE_VSI_MAP_SCATTER 1
56 #define ICE_MAX_SCATTER_TXQS 16
57 #define ICE_MAX_SCATTER_RXQS 16
58 #define ICE_Q_WAIT_RETRY_LIMIT 10
59 #define ICE_Q_WAIT_MAX_RETRY (5 * ICE_Q_WAIT_RETRY_LIMIT)
60 #define ICE_MAX_LG_RSS_QS 256
61 #define ICE_MAX_SMALL_RSS_QS 8
62 #define ICE_RES_VALID_BIT 0x8000
63 #define ICE_RES_MISC_VEC_ID (ICE_RES_VALID_BIT - 1)
64 #define ICE_INVAL_Q_INDEX 0xffff
66 #define ICE_VSIQF_HKEY_ARRAY_SIZE ((VSIQF_HKEY_MAX_INDEX + 1) * 4)
68 #define ICE_DFLT_NETIF_M (NETIF_MSG_DRV | NETIF_MSG_PROBE | NETIF_MSG_LINK)
70 #define ICE_MAX_MTU (ICE_AQ_SET_MAC_FRAME_SIZE_MAX - \
71 ETH_HLEN + ETH_FCS_LEN + VLAN_HLEN)
73 #define ICE_UP_TABLE_TRANSLATE(val, i) \
74 (((val) << ICE_AQ_VSI_UP_TABLE_UP##i##_S) & \
75 ICE_AQ_VSI_UP_TABLE_UP##i##_M)
77 #define ICE_TX_DESC(R, i) (&(((struct ice_tx_desc *)((R)->desc))[i]))
78 #define ICE_RX_DESC(R, i) (&(((union ice_32b_rx_flex_desc *)((R)->desc))[i]))
79 #define ICE_TX_CTX_DESC(R, i) (&(((struct ice_tx_ctx_desc *)((R)->desc))[i]))
81 /* Macro for each VSI in a PF */
82 #define ice_for_each_vsi(pf, i) \
83 for ((i) = 0; (i) < (pf)->num_alloc_vsi; (i)++)
85 /* Macros for each tx/rx ring in a VSI */
86 #define ice_for_each_txq(vsi, i) \
87 for ((i) = 0; (i) < (vsi)->num_txq; (i)++)
89 #define ice_for_each_rxq(vsi, i) \
90 for ((i) = 0; (i) < (vsi)->num_rxq; (i)++)
92 /* Macros for each allocated tx/rx ring whether used or not in a VSI */
93 #define ice_for_each_alloc_txq(vsi, i) \
94 for ((i) = 0; (i) < (vsi)->alloc_txq; (i)++)
96 #define ice_for_each_alloc_rxq(vsi, i) \
97 for ((i) = 0; (i) < (vsi)->alloc_rxq; (i)++)
99 struct ice_tc_info {
100 u16 qoffset;
101 u16 qcount;
102 };
104 struct ice_tc_cfg {
105 u8 numtc; /* Total number of enabled TCs */
106 u8 ena_tc; /* TX map */
107 struct ice_tc_info tc_info[ICE_MAX_TRAFFIC_CLASS];
108 };
110 struct ice_res_tracker {
111 u16 num_entries;
112 u16 search_hint;
113 u16 list[1];
114 };
116 struct ice_sw {
117 struct ice_pf *pf;
118 u16 sw_id; /* switch ID for this switch */
119 u16 bridge_mode; /* VEB/VEPA/Port Virtualizer */
120 };
122 enum ice_state {
123 __ICE_DOWN,
124 __ICE_NEEDS_RESTART,
125 __ICE_RESET_RECOVERY_PENDING, /* set by driver when reset starts */
126 __ICE_PFR_REQ, /* set by driver and peers */
127 __ICE_CORER_REQ, /* set by driver and peers */
128 __ICE_GLOBR_REQ, /* set by driver and peers */
129 __ICE_CORER_RECV, /* set by OICR handler */
130 __ICE_GLOBR_RECV, /* set by OICR handler */
131 __ICE_EMPR_RECV, /* set by OICR handler */
132 __ICE_SUSPENDED, /* set on module remove path */
133 __ICE_RESET_FAILED, /* set by reset/rebuild */
134 __ICE_ADMINQ_EVENT_PENDING,
135 __ICE_FLTR_OVERFLOW_PROMISC,
136 __ICE_CFG_BUSY,
137 __ICE_SERVICE_SCHED,
138 __ICE_STATE_NBITS /* must be last */
139 };
141 enum ice_vsi_flags {
142 ICE_VSI_FLAG_UMAC_FLTR_CHANGED,
143 ICE_VSI_FLAG_MMAC_FLTR_CHANGED,
144 ICE_VSI_FLAG_VLAN_FLTR_CHANGED,
145 ICE_VSI_FLAG_PROMISC_CHANGED,
146 ICE_VSI_FLAG_NBITS /* must be last */
147 };
149 /* struct that defines a VSI, associated with a dev */
150 struct ice_vsi {
151 struct net_device *netdev;
152 struct ice_sw *vsw; /* switch this VSI is on */
153 struct ice_pf *back; /* back pointer to PF */
154 struct ice_port_info *port_info; /* back pointer to port_info */
155 struct ice_ring **rx_rings; /* rx ring array */
156 struct ice_ring **tx_rings; /* tx ring array */
157 struct ice_q_vector **q_vectors; /* q_vector array */
159 irqreturn_t (*irq_handler)(int irq, void *data);
161 u64 tx_linearize;
162 DECLARE_BITMAP(state, __ICE_STATE_NBITS);
163 DECLARE_BITMAP(flags, ICE_VSI_FLAG_NBITS);
164 unsigned long active_vlans[BITS_TO_LONGS(VLAN_N_VID)];
165 unsigned int current_netdev_flags;
166 u32 tx_restart;
167 u32 tx_busy;
168 u32 rx_buf_failed;
169 u32 rx_page_failed;
170 int num_q_vectors;
171 int base_vector;
172 enum ice_vsi_type type;
173 u16 vsi_num; /* HW (absolute) index of this VSI */
174 u16 idx; /* software index in pf->vsi[] */
176 /* Interrupt thresholds */
177 u16 work_lmt;
179 /* RSS config */
180 u16 rss_table_size; /* HW RSS table size */
181 u16 rss_size; /* Allocated RSS queues */
182 u8 *rss_hkey_user; /* User configured hash keys */
183 u8 *rss_lut_user; /* User configured lookup table entries */
184 u8 rss_lut_type; /* used to configure Get/Set RSS LUT AQ call */
186 u16 max_frame;
187 u16 rx_buf_len;
189 struct ice_aqc_vsi_props info; /* VSI properties */
191 /* VSI stats */
192 struct rtnl_link_stats64 net_stats;
193 struct ice_eth_stats eth_stats;
194 struct ice_eth_stats eth_stats_prev;
196 struct list_head tmp_sync_list; /* MAC filters to be synced */
197 struct list_head tmp_unsync_list; /* MAC filters to be unsynced */
199 u8 irqs_ready;
200 u8 current_isup; /* Sync 'link up' logging */
201 u8 stat_offsets_loaded;
203 /* queue information */
204 u8 tx_mapping_mode; /* ICE_MAP_MODE_[CONTIG|SCATTER] */
205 u8 rx_mapping_mode; /* ICE_MAP_MODE_[CONTIG|SCATTER] */
206 u16 txq_map[ICE_MAX_TXQS]; /* index in pf->avail_txqs */
207 u16 rxq_map[ICE_MAX_RXQS]; /* index in pf->avail_rxqs */
208 u16 alloc_txq; /* Allocated Tx queues */
209 u16 num_txq; /* Used Tx queues */
210 u16 alloc_rxq; /* Allocated Rx queues */
211 u16 num_rxq; /* Used Rx queues */
212 u16 num_desc;
213 struct ice_tc_cfg tc_cfg;
214 } ____cacheline_internodealigned_in_smp;
216 /* struct that defines an interrupt vector */
217 struct ice_q_vector {
218 struct ice_vsi *vsi;
219 cpumask_t affinity_mask;
220 struct napi_struct napi;
221 struct ice_ring_container rx;
222 struct ice_ring_container tx;
223 struct irq_affinity_notify affinity_notify;
224 u16 v_idx; /* index in the vsi->q_vector array. */
225 u8 num_ring_tx; /* total number of tx rings in vector */
226 u8 num_ring_rx; /* total number of rx rings in vector */
227 char name[ICE_INT_NAME_STR_LEN];
228 } ____cacheline_internodealigned_in_smp;
230 enum ice_pf_flags {
231 ICE_FLAG_MSIX_ENA,
232 ICE_FLAG_FLTR_SYNC,
233 ICE_FLAG_RSS_ENA,
234 ICE_PF_FLAGS_NBITS /* must be last */
235 };
237 struct ice_pf {
238 struct pci_dev *pdev;
239 struct msix_entry *msix_entries;
240 struct ice_res_tracker *irq_tracker;
241 struct ice_vsi **vsi; /* VSIs created by the driver */
242 struct ice_sw *first_sw; /* first switch created by firmware */
243 DECLARE_BITMAP(state, __ICE_STATE_NBITS);
244 DECLARE_BITMAP(avail_txqs, ICE_MAX_TXQS);
245 DECLARE_BITMAP(avail_rxqs, ICE_MAX_RXQS);
246 DECLARE_BITMAP(flags, ICE_PF_FLAGS_NBITS);
247 unsigned long serv_tmr_period;
248 unsigned long serv_tmr_prev;
249 struct timer_list serv_tmr;
250 struct work_struct serv_task;
251 struct mutex avail_q_mutex; /* protects access to avail_[rx|tx]qs */
252 struct mutex sw_mutex; /* lock for protecting VSI alloc flow */
253 u32 msg_enable;
254 u32 hw_csum_rx_error;
255 u32 oicr_idx; /* Other interrupt cause vector index */
256 u32 num_lan_msix; /* Total MSIX vectors for base driver */
257 u32 num_avail_msix; /* remaining MSIX vectors left unclaimed */
258 u16 num_lan_tx; /* num lan tx queues setup */
259 u16 num_lan_rx; /* num lan rx queues setup */
260 u16 q_left_tx; /* remaining num tx queues left unclaimed */
261 u16 q_left_rx; /* remaining num rx queues left unclaimed */
262 u16 next_vsi; /* Next free slot in pf->vsi[] - 0-based! */
263 u16 num_alloc_vsi;
264 u16 corer_count; /* Core reset count */
265 u16 globr_count; /* Global reset count */
266 u16 empr_count; /* EMP reset count */
267 u16 pfr_count; /* PF reset count */
269 struct ice_hw_port_stats stats;
270 struct ice_hw_port_stats stats_prev;
271 struct ice_hw hw;
272 u8 stat_prev_loaded; /* has previous stats been loaded */
273 char int_name[ICE_INT_NAME_STR_LEN];
274 };
276 struct ice_netdev_priv {
277 struct ice_vsi *vsi;
278 };
280 /**
281 * ice_irq_dynamic_ena - Enable default interrupt generation settings
282 * @hw: pointer to hw struct
283 * @vsi: pointer to vsi struct, can be NULL
284 * @q_vector: pointer to q_vector, can be NULL
285 */
286 static inline void ice_irq_dynamic_ena(struct ice_hw *hw, struct ice_vsi *vsi,
287 struct ice_q_vector *q_vector)
288 {
289 u32 vector = (vsi && q_vector) ? vsi->base_vector + q_vector->v_idx :
290 ((struct ice_pf *)hw->back)->oicr_idx;
291 int itr = ICE_ITR_NONE;
292 u32 val;
294 /* clear the PBA here, as this function is meant to clean out all
295 * previous interrupts and enable the interrupt
296 */
297 val = GLINT_DYN_CTL_INTENA_M | GLINT_DYN_CTL_CLEARPBA_M |
298 (itr << GLINT_DYN_CTL_ITR_INDX_S);
299 if (vsi)
300 if (test_bit(__ICE_DOWN, vsi->state))
301 return;
302 wr32(hw, GLINT_DYN_CTL(vector), val);
303 }
305 static inline void ice_vsi_set_tc_cfg(struct ice_vsi *vsi)
306 {
307 vsi->tc_cfg.ena_tc = ICE_DFLT_TRAFFIC_CLASS;
308 vsi->tc_cfg.numtc = 1;
309 }
311 void ice_set_ethtool_ops(struct net_device *netdev);
312 int ice_up(struct ice_vsi *vsi);
313 int ice_down(struct ice_vsi *vsi);
314 int ice_set_rss(struct ice_vsi *vsi, u8 *seed, u8 *lut, u16 lut_size);
315 int ice_get_rss(struct ice_vsi *vsi, u8 *seed, u8 *lut, u16 lut_size);
316 void ice_fill_rss_lut(u8 *lut, u16 rss_table_size, u16 rss_size);
317 void ice_print_link_msg(struct ice_vsi *vsi, bool isup);
319 #endif /* _ICE_H_ */