1 /*
2 * This program is free software; you can redistribute it and/or modify it
3 * under the terms of the GNU General Public License version 2 as published
4 * by the Free Software Foundation.
5 *
6 * This program is distributed in the hope that it will be useful,
7 * but WITHOUT ANY WARRANTY; without even the implied warranty of
8 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
9 * GNU General Public License for more details.
10 *
11 * You should have received a copy of the GNU General Public License
12 * along with this program; if not, see <http://www.gnu.org/licenses/>.
13 *
14 * Copyright (C) 2011 John Crispin <blogic@openwrt.org>
15 */
17 #include <linux/kernel.h>
18 #include <linux/slab.h>
19 #include <linux/errno.h>
20 #include <linux/types.h>
21 #include <linux/interrupt.h>
22 #include <linux/uaccess.h>
23 #include <linux/in.h>
24 #include <linux/netdevice.h>
25 #include <linux/etherdevice.h>
26 #include <linux/phy.h>
27 #include <linux/ip.h>
28 #include <linux/tcp.h>
29 #include <linux/skbuff.h>
30 #include <linux/mm.h>
31 #include <linux/platform_device.h>
32 #include <linux/ethtool.h>
33 #include <linux/init.h>
34 #include <linux/delay.h>
35 #include <linux/io.h>
36 #include <linux/dma-mapping.h>
37 #include <linux/module.h>
39 #include <asm/checksum.h>
41 #include <lantiq_soc.h>
42 #include <xway_dma.h>
43 #include <lantiq_platform.h>
45 #define LTQ_ETOP_MDIO 0x11804
46 #define MDIO_REQUEST 0x80000000
47 #define MDIO_READ 0x40000000
48 #define MDIO_ADDR_MASK 0x1f
49 #define MDIO_ADDR_OFFSET 0x15
50 #define MDIO_REG_MASK 0x1f
51 #define MDIO_REG_OFFSET 0x10
52 #define MDIO_VAL_MASK 0xffff
54 #define PPE32_CGEN 0x800
55 #define LQ_PPE32_ENET_MAC_CFG 0x1840
57 #define LTQ_ETOP_ENETS0 0x11850
58 #define LTQ_ETOP_MAC_DA0 0x1186C
59 #define LTQ_ETOP_MAC_DA1 0x11870
60 #define LTQ_ETOP_CFG 0x16020
61 #define LTQ_ETOP_IGPLEN 0x16080
63 #define MAX_DMA_CHAN 0x8
64 #define MAX_DMA_CRC_LEN 0x4
65 #define MAX_DMA_DATA_LEN 0x600
67 #define ETOP_FTCU BIT(28)
68 #define ETOP_MII_MASK 0xf
69 #define ETOP_MII_NORMAL 0xd
70 #define ETOP_MII_REVERSE 0xe
71 #define ETOP_PLEN_UNDER 0x40
72 #define ETOP_CGEN 0x800
74 /* use 2 static channels for TX/RX */
75 #define LTQ_ETOP_TX_CHANNEL 1
76 #define LTQ_ETOP_RX_CHANNEL 6
77 #define IS_TX(x) (x == LTQ_ETOP_TX_CHANNEL)
78 #define IS_RX(x) (x == LTQ_ETOP_RX_CHANNEL)
80 #define ltq_etop_r32(x) ltq_r32(ltq_etop_membase + (x))
81 #define ltq_etop_w32(x, y) ltq_w32(x, ltq_etop_membase + (y))
82 #define ltq_etop_w32_mask(x, y, z) \
83 ltq_w32_mask(x, y, ltq_etop_membase + (z))
85 #define DRV_VERSION "1.0"
87 static void __iomem *ltq_etop_membase;
89 struct ltq_etop_chan {
90 int idx;
91 int tx_free;
92 struct net_device *netdev;
93 struct napi_struct napi;
94 struct ltq_dma_channel dma;
95 struct sk_buff *skb[LTQ_DESC_NUM];
96 };
98 struct ltq_etop_priv {
99 struct net_device *netdev;
100 struct platform_device *pdev;
101 struct ltq_eth_data *pldata;
102 struct resource *res;
104 struct mii_bus *mii_bus;
106 struct ltq_etop_chan ch[MAX_DMA_CHAN];
107 int tx_free[MAX_DMA_CHAN >> 1];
109 spinlock_t lock;
110 };
112 static int
113 ltq_etop_alloc_skb(struct ltq_etop_chan *ch)
114 {
115 ch->skb[ch->dma.desc] = netdev_alloc_skb(ch->netdev, MAX_DMA_DATA_LEN);
116 if (!ch->skb[ch->dma.desc])
117 return -ENOMEM;
118 ch->dma.desc_base[ch->dma.desc].addr = dma_map_single(NULL,
119 ch->skb[ch->dma.desc]->data, MAX_DMA_DATA_LEN,
120 DMA_FROM_DEVICE);
121 ch->dma.desc_base[ch->dma.desc].addr =
122 CPHYSADDR(ch->skb[ch->dma.desc]->data);
123 ch->dma.desc_base[ch->dma.desc].ctl =
124 LTQ_DMA_OWN | LTQ_DMA_RX_OFFSET(NET_IP_ALIGN) |
125 MAX_DMA_DATA_LEN;
126 skb_reserve(ch->skb[ch->dma.desc], NET_IP_ALIGN);
127 return 0;
128 }
130 static void
131 ltq_etop_hw_receive(struct ltq_etop_chan *ch)
132 {
133 struct ltq_etop_priv *priv = netdev_priv(ch->netdev);
134 struct ltq_dma_desc *desc = &ch->dma.desc_base[ch->dma.desc];
135 struct sk_buff *skb = ch->skb[ch->dma.desc];
136 int len = (desc->ctl & LTQ_DMA_SIZE_MASK) - MAX_DMA_CRC_LEN;
137 unsigned long flags;
139 spin_lock_irqsave(&priv->lock, flags);
140 if (ltq_etop_alloc_skb(ch)) {
141 netdev_err(ch->netdev,
142 "failed to allocate new rx buffer, stopping DMA\n");
143 ltq_dma_close(&ch->dma);
144 }
145 ch->dma.desc++;
146 ch->dma.desc %= LTQ_DESC_NUM;
147 spin_unlock_irqrestore(&priv->lock, flags);
149 skb_put(skb, len);
150 skb->protocol = eth_type_trans(skb, ch->netdev);
151 netif_receive_skb(skb);
152 }
154 static int
155 ltq_etop_poll_rx(struct napi_struct *napi, int budget)
156 {
157 struct ltq_etop_chan *ch = container_of(napi,
158 struct ltq_etop_chan, napi);
159 int work_done = 0;
161 while (work_done < budget) {
162 struct ltq_dma_desc *desc = &ch->dma.desc_base[ch->dma.desc];
164 if ((desc->ctl & (LTQ_DMA_OWN | LTQ_DMA_C)) != LTQ_DMA_C)
165 break;
166 ltq_etop_hw_receive(ch);
167 work_done++;
168 }
169 if (work_done < budget) {
170 napi_complete_done(&ch->napi, work_done);
171 ltq_dma_ack_irq(&ch->dma);
172 }
173 return work_done;
174 }
176 static int
177 ltq_etop_poll_tx(struct napi_struct *napi, int budget)
178 {
179 struct ltq_etop_chan *ch =
180 container_of(napi, struct ltq_etop_chan, napi);
181 struct ltq_etop_priv *priv = netdev_priv(ch->netdev);
182 struct netdev_queue *txq =
183 netdev_get_tx_queue(ch->netdev, ch->idx >> 1);
184 unsigned long flags;
186 spin_lock_irqsave(&priv->lock, flags);
187 while ((ch->dma.desc_base[ch->tx_free].ctl &
188 (LTQ_DMA_OWN | LTQ_DMA_C)) == LTQ_DMA_C) {
189 dev_kfree_skb_any(ch->skb[ch->tx_free]);
190 ch->skb[ch->tx_free] = NULL;
191 memset(&ch->dma.desc_base[ch->tx_free], 0,
192 sizeof(struct ltq_dma_desc));
193 ch->tx_free++;
194 ch->tx_free %= LTQ_DESC_NUM;
195 }
196 spin_unlock_irqrestore(&priv->lock, flags);
198 if (netif_tx_queue_stopped(txq))
199 netif_tx_start_queue(txq);
200 napi_complete(&ch->napi);
201 ltq_dma_ack_irq(&ch->dma);
202 return 1;
203 }
205 static irqreturn_t
206 ltq_etop_dma_irq(int irq, void *_priv)
207 {
208 struct ltq_etop_priv *priv = _priv;
209 int ch = irq - LTQ_DMA_CH0_INT;
211 napi_schedule(&priv->ch[ch].napi);
212 return IRQ_HANDLED;
213 }
215 static void
216 ltq_etop_free_channel(struct net_device *dev, struct ltq_etop_chan *ch)
217 {
218 struct ltq_etop_priv *priv = netdev_priv(dev);
220 ltq_dma_free(&ch->dma);
221 if (ch->dma.irq)
222 free_irq(ch->dma.irq, priv);
223 if (IS_RX(ch->idx)) {
224 int desc;
225 for (desc = 0; desc < LTQ_DESC_NUM; desc++)
226 dev_kfree_skb_any(ch->skb[ch->dma.desc]);
227 }
228 }
230 static void
231 ltq_etop_hw_exit(struct net_device *dev)
232 {
233 struct ltq_etop_priv *priv = netdev_priv(dev);
234 int i;
236 ltq_pmu_disable(PMU_PPE);
237 for (i = 0; i < MAX_DMA_CHAN; i++)
238 if (IS_TX(i) || IS_RX(i))
239 ltq_etop_free_channel(dev, &priv->ch[i]);
240 }
242 static int
243 ltq_etop_hw_init(struct net_device *dev)
244 {
245 struct ltq_etop_priv *priv = netdev_priv(dev);
246 int i;
248 ltq_pmu_enable(PMU_PPE);
250 switch (priv->pldata->mii_mode) {
251 case PHY_INTERFACE_MODE_RMII:
252 ltq_etop_w32_mask(ETOP_MII_MASK,
253 ETOP_MII_REVERSE, LTQ_ETOP_CFG);
254 break;
256 case PHY_INTERFACE_MODE_MII:
257 ltq_etop_w32_mask(ETOP_MII_MASK,
258 ETOP_MII_NORMAL, LTQ_ETOP_CFG);
259 break;
261 default:
262 netdev_err(dev, "unknown mii mode %d\n",
263 priv->pldata->mii_mode);
264 return -ENOTSUPP;
265 }
267 /* enable crc generation */
268 ltq_etop_w32(PPE32_CGEN, LQ_PPE32_ENET_MAC_CFG);
270 ltq_dma_init_port(DMA_PORT_ETOP);
272 for (i = 0; i < MAX_DMA_CHAN; i++) {
273 int irq = LTQ_DMA_CH0_INT + i;
274 struct ltq_etop_chan *ch = &priv->ch[i];
276 ch->idx = ch->dma.nr = i;
277 ch->dma.dev = &priv->pdev->dev;
279 if (IS_TX(i)) {
280 ltq_dma_alloc_tx(&ch->dma);
281 request_irq(irq, ltq_etop_dma_irq, 0, "etop_tx", priv);
282 } else if (IS_RX(i)) {
283 ltq_dma_alloc_rx(&ch->dma);
284 for (ch->dma.desc = 0; ch->dma.desc < LTQ_DESC_NUM;
285 ch->dma.desc++)
286 if (ltq_etop_alloc_skb(ch))
287 return -ENOMEM;
288 ch->dma.desc = 0;
289 request_irq(irq, ltq_etop_dma_irq, 0, "etop_rx", priv);
290 }
291 ch->dma.irq = irq;
292 }
293 return 0;
294 }
296 static void
297 ltq_etop_get_drvinfo(struct net_device *dev, struct ethtool_drvinfo *info)
298 {
299 strlcpy(info->driver, "Lantiq ETOP", sizeof(info->driver));
300 strlcpy(info->bus_info, "internal", sizeof(info->bus_info));
301 strlcpy(info->version, DRV_VERSION, sizeof(info->version));
302 }
304 static const struct ethtool_ops ltq_etop_ethtool_ops = {
305 .get_drvinfo = ltq_etop_get_drvinfo,
306 .nway_reset = phy_ethtool_nway_reset,
307 .get_link_ksettings = phy_ethtool_get_link_ksettings,
308 .set_link_ksettings = phy_ethtool_set_link_ksettings,
309 };
311 static int
312 ltq_etop_mdio_wr(struct mii_bus *bus, int phy_addr, int phy_reg, u16 phy_data)
313 {
314 u32 val = MDIO_REQUEST |
315 ((phy_addr & MDIO_ADDR_MASK) << MDIO_ADDR_OFFSET) |
316 ((phy_reg & MDIO_REG_MASK) << MDIO_REG_OFFSET) |
317 phy_data;
319 while (ltq_etop_r32(LTQ_ETOP_MDIO) & MDIO_REQUEST)
320 ;
321 ltq_etop_w32(val, LTQ_ETOP_MDIO);
322 return 0;
323 }
325 static int
326 ltq_etop_mdio_rd(struct mii_bus *bus, int phy_addr, int phy_reg)
327 {
328 u32 val = MDIO_REQUEST | MDIO_READ |
329 ((phy_addr & MDIO_ADDR_MASK) << MDIO_ADDR_OFFSET) |
330 ((phy_reg & MDIO_REG_MASK) << MDIO_REG_OFFSET);
332 while (ltq_etop_r32(LTQ_ETOP_MDIO) & MDIO_REQUEST)
333 ;
334 ltq_etop_w32(val, LTQ_ETOP_MDIO);
335 while (ltq_etop_r32(LTQ_ETOP_MDIO) & MDIO_REQUEST)
336 ;
337 val = ltq_etop_r32(LTQ_ETOP_MDIO) & MDIO_VAL_MASK;
338 return val;
339 }
341 static void
342 ltq_etop_mdio_link(struct net_device *dev)
343 {
344 /* nothing to do */
345 }
347 static int
348 ltq_etop_mdio_probe(struct net_device *dev)
349 {
350 struct ltq_etop_priv *priv = netdev_priv(dev);
351 struct phy_device *phydev;
353 phydev = phy_find_first(priv->mii_bus);
355 if (!phydev) {
356 netdev_err(dev, "no PHY found\n");
357 return -ENODEV;
358 }
360 phydev = phy_connect(dev, phydev_name(phydev),
361 <q_etop_mdio_link, priv->pldata->mii_mode);
363 if (IS_ERR(phydev)) {
364 netdev_err(dev, "Could not attach to PHY\n");
365 return PTR_ERR(phydev);
366 }
368 phydev->supported &= (SUPPORTED_10baseT_Half
369 | SUPPORTED_10baseT_Full
370 | SUPPORTED_100baseT_Half
371 | SUPPORTED_100baseT_Full
372 | SUPPORTED_Autoneg
373 | SUPPORTED_MII
374 | SUPPORTED_TP);
376 phydev->advertising = phydev->supported;
377 phy_attached_info(phydev);
379 return 0;
380 }
382 static int
383 ltq_etop_mdio_init(struct net_device *dev)
384 {
385 struct ltq_etop_priv *priv = netdev_priv(dev);
386 int err;
388 priv->mii_bus = mdiobus_alloc();
389 if (!priv->mii_bus) {
390 netdev_err(dev, "failed to allocate mii bus\n");
391 err = -ENOMEM;
392 goto err_out;
393 }
395 priv->mii_bus->priv = dev;
396 priv->mii_bus->read = ltq_etop_mdio_rd;
397 priv->mii_bus->write = ltq_etop_mdio_wr;
398 priv->mii_bus->name = "ltq_mii";
399 snprintf(priv->mii_bus->id, MII_BUS_ID_SIZE, "%s-%x",
400 priv->pdev->name, priv->pdev->id);
401 if (mdiobus_register(priv->mii_bus)) {
402 err = -ENXIO;
403 goto err_out_free_mdiobus;
404 }
406 if (ltq_etop_mdio_probe(dev)) {
407 err = -ENXIO;
408 goto err_out_unregister_bus;
409 }
410 return 0;
412 err_out_unregister_bus:
413 mdiobus_unregister(priv->mii_bus);
414 err_out_free_mdiobus:
415 mdiobus_free(priv->mii_bus);
416 err_out:
417 return err;
418 }
420 static void
421 ltq_etop_mdio_cleanup(struct net_device *dev)
422 {
423 struct ltq_etop_priv *priv = netdev_priv(dev);
425 phy_disconnect(dev->phydev);
426 mdiobus_unregister(priv->mii_bus);
427 mdiobus_free(priv->mii_bus);
428 }
430 static int
431 ltq_etop_open(struct net_device *dev)
432 {
433 struct ltq_etop_priv *priv = netdev_priv(dev);
434 int i;
436 for (i = 0; i < MAX_DMA_CHAN; i++) {
437 struct ltq_etop_chan *ch = &priv->ch[i];
439 if (!IS_TX(i) && (!IS_RX(i)))
440 continue;
441 ltq_dma_open(&ch->dma);
442 napi_enable(&ch->napi);
443 }
444 phy_start(dev->phydev);
445 netif_tx_start_all_queues(dev);
446 return 0;
447 }
449 static int
450 ltq_etop_stop(struct net_device *dev)
451 {
452 struct ltq_etop_priv *priv = netdev_priv(dev);
453 int i;
455 netif_tx_stop_all_queues(dev);
456 phy_stop(dev->phydev);
457 for (i = 0; i < MAX_DMA_CHAN; i++) {
458 struct ltq_etop_chan *ch = &priv->ch[i];
460 if (!IS_RX(i) && !IS_TX(i))
461 continue;
462 napi_disable(&ch->napi);
463 ltq_dma_close(&ch->dma);
464 }
465 return 0;
466 }
468 static int
469 ltq_etop_tx(struct sk_buff *skb, struct net_device *dev)
470 {
471 int queue = skb_get_queue_mapping(skb);
472 struct netdev_queue *txq = netdev_get_tx_queue(dev, queue);
473 struct ltq_etop_priv *priv = netdev_priv(dev);
474 struct ltq_etop_chan *ch = &priv->ch[(queue << 1) | 1];
475 struct ltq_dma_desc *desc = &ch->dma.desc_base[ch->dma.desc];
476 int len;
477 unsigned long flags;
478 u32 byte_offset;
480 len = skb->len < ETH_ZLEN ? ETH_ZLEN : skb->len;
482 if ((desc->ctl & (LTQ_DMA_OWN | LTQ_DMA_C)) || ch->skb[ch->dma.desc]) {
483 dev_kfree_skb_any(skb);
484 netdev_err(dev, "tx ring full\n");
485 netif_tx_stop_queue(txq);
486 return NETDEV_TX_BUSY;
487 }
489 /* dma needs to start on a 16 byte aligned address */
490 byte_offset = CPHYSADDR(skb->data) % 16;
491 ch->skb[ch->dma.desc] = skb;
493 netif_trans_update(dev);
495 spin_lock_irqsave(&priv->lock, flags);
496 desc->addr = ((unsigned int) dma_map_single(NULL, skb->data, len,
497 DMA_TO_DEVICE)) - byte_offset;
498 wmb();
499 desc->ctl = LTQ_DMA_OWN | LTQ_DMA_SOP | LTQ_DMA_EOP |
500 LTQ_DMA_TX_OFFSET(byte_offset) | (len & LTQ_DMA_SIZE_MASK);
501 ch->dma.desc++;
502 ch->dma.desc %= LTQ_DESC_NUM;
503 spin_unlock_irqrestore(&priv->lock, flags);
505 if (ch->dma.desc_base[ch->dma.desc].ctl & LTQ_DMA_OWN)
506 netif_tx_stop_queue(txq);
508 return NETDEV_TX_OK;
509 }
511 static int
512 ltq_etop_change_mtu(struct net_device *dev, int new_mtu)
513 {
514 struct ltq_etop_priv *priv = netdev_priv(dev);
515 unsigned long flags;
517 dev->mtu = new_mtu;
519 spin_lock_irqsave(&priv->lock, flags);
520 ltq_etop_w32((ETOP_PLEN_UNDER << 16) | new_mtu, LTQ_ETOP_IGPLEN);
521 spin_unlock_irqrestore(&priv->lock, flags);
523 return 0;
524 }
526 static int
527 ltq_etop_ioctl(struct net_device *dev, struct ifreq *rq, int cmd)
528 {
529 /* TODO: mii-toll reports "No MII transceiver present!." ?!*/
530 return phy_mii_ioctl(dev->phydev, rq, cmd);
531 }
533 static int
534 ltq_etop_set_mac_address(struct net_device *dev, void *p)
535 {
536 int ret = eth_mac_addr(dev, p);
538 if (!ret) {
539 struct ltq_etop_priv *priv = netdev_priv(dev);
540 unsigned long flags;
542 /* store the mac for the unicast filter */
543 spin_lock_irqsave(&priv->lock, flags);
544 ltq_etop_w32(*((u32 *)dev->dev_addr), LTQ_ETOP_MAC_DA0);
545 ltq_etop_w32(*((u16 *)&dev->dev_addr[4]) << 16,
546 LTQ_ETOP_MAC_DA1);
547 spin_unlock_irqrestore(&priv->lock, flags);
548 }
549 return ret;
550 }
552 static void
553 ltq_etop_set_multicast_list(struct net_device *dev)
554 {
555 struct ltq_etop_priv *priv = netdev_priv(dev);
556 unsigned long flags;
558 /* ensure that the unicast filter is not enabled in promiscious mode */
559 spin_lock_irqsave(&priv->lock, flags);
560 if ((dev->flags & IFF_PROMISC) || (dev->flags & IFF_ALLMULTI))
561 ltq_etop_w32_mask(ETOP_FTCU, 0, LTQ_ETOP_ENETS0);
562 else
563 ltq_etop_w32_mask(0, ETOP_FTCU, LTQ_ETOP_ENETS0);
564 spin_unlock_irqrestore(&priv->lock, flags);
565 }
567 static int
568 ltq_etop_init(struct net_device *dev)
569 {
570 struct ltq_etop_priv *priv = netdev_priv(dev);
571 struct sockaddr mac;
572 int err;
573 bool random_mac = false;
575 dev->watchdog_timeo = 10 * HZ;
576 err = ltq_etop_hw_init(dev);
577 if (err)
578 goto err_hw;
579 ltq_etop_change_mtu(dev, 1500);
581 memcpy(&mac, &priv->pldata->mac, sizeof(struct sockaddr));
582 if (!is_valid_ether_addr(mac.sa_data)) {
583 pr_warn("etop: invalid MAC, using random\n");
584 eth_random_addr(mac.sa_data);
585 random_mac = true;
586 }
588 err = ltq_etop_set_mac_address(dev, &mac);
589 if (err)
590 goto err_netdev;
592 /* Set addr_assign_type here, ltq_etop_set_mac_address would reset it. */
593 if (random_mac)
594 dev->addr_assign_type = NET_ADDR_RANDOM;
596 ltq_etop_set_multicast_list(dev);
597 err = ltq_etop_mdio_init(dev);
598 if (err)
599 goto err_netdev;
600 return 0;
602 err_netdev:
603 unregister_netdev(dev);
604 free_netdev(dev);
605 err_hw:
606 ltq_etop_hw_exit(dev);
607 return err;
608 }
610 static void
611 ltq_etop_tx_timeout(struct net_device *dev)
612 {
613 int err;
615 ltq_etop_hw_exit(dev);
616 err = ltq_etop_hw_init(dev);
617 if (err)
618 goto err_hw;
619 netif_trans_update(dev);
620 netif_wake_queue(dev);
621 return;
623 err_hw:
624 ltq_etop_hw_exit(dev);
625 netdev_err(dev, "failed to restart etop after TX timeout\n");
626 }
628 static const struct net_device_ops ltq_eth_netdev_ops = {
629 .ndo_open = ltq_etop_open,
630 .ndo_stop = ltq_etop_stop,
631 .ndo_start_xmit = ltq_etop_tx,
632 .ndo_change_mtu = ltq_etop_change_mtu,
633 .ndo_do_ioctl = ltq_etop_ioctl,
634 .ndo_set_mac_address = ltq_etop_set_mac_address,
635 .ndo_validate_addr = eth_validate_addr,
636 .ndo_set_rx_mode = ltq_etop_set_multicast_list,
637 .ndo_select_queue = dev_pick_tx_zero,
638 .ndo_init = ltq_etop_init,
639 .ndo_tx_timeout = ltq_etop_tx_timeout,
640 };
642 static int __init
643 ltq_etop_probe(struct platform_device *pdev)
644 {
645 struct net_device *dev;
646 struct ltq_etop_priv *priv;
647 struct resource *res;
648 int err;
649 int i;
651 res = platform_get_resource(pdev, IORESOURCE_MEM, 0);
652 if (!res) {
653 dev_err(&pdev->dev, "failed to get etop resource\n");
654 err = -ENOENT;
655 goto err_out;
656 }
658 res = devm_request_mem_region(&pdev->dev, res->start,
659 resource_size(res), dev_name(&pdev->dev));
660 if (!res) {
661 dev_err(&pdev->dev, "failed to request etop resource\n");
662 err = -EBUSY;
663 goto err_out;
664 }
666 ltq_etop_membase = devm_ioremap_nocache(&pdev->dev,
667 res->start, resource_size(res));
668 if (!ltq_etop_membase) {
669 dev_err(&pdev->dev, "failed to remap etop engine %d\n",
670 pdev->id);
671 err = -ENOMEM;
672 goto err_out;
673 }
675 dev = alloc_etherdev_mq(sizeof(struct ltq_etop_priv), 4);
676 if (!dev) {
677 err = -ENOMEM;
678 goto err_out;
679 }
680 strcpy(dev->name, "eth%d");
681 dev->netdev_ops = <q_eth_netdev_ops;
682 dev->ethtool_ops = <q_etop_ethtool_ops;
683 priv = netdev_priv(dev);
684 priv->res = res;
685 priv->pdev = pdev;
686 priv->pldata = dev_get_platdata(&pdev->dev);
687 priv->netdev = dev;
688 spin_lock_init(&priv->lock);
689 SET_NETDEV_DEV(dev, &pdev->dev);
691 for (i = 0; i < MAX_DMA_CHAN; i++) {
692 if (IS_TX(i))
693 netif_napi_add(dev, &priv->ch[i].napi,
694 ltq_etop_poll_tx, 8);
695 else if (IS_RX(i))
696 netif_napi_add(dev, &priv->ch[i].napi,
697 ltq_etop_poll_rx, 32);
698 priv->ch[i].netdev = dev;
699 }
701 err = register_netdev(dev);
702 if (err)
703 goto err_free;
705 platform_set_drvdata(pdev, dev);
706 return 0;
708 err_free:
709 free_netdev(dev);
710 err_out:
711 return err;
712 }
714 static int
715 ltq_etop_remove(struct platform_device *pdev)
716 {
717 struct net_device *dev = platform_get_drvdata(pdev);
719 if (dev) {
720 netif_tx_stop_all_queues(dev);
721 ltq_etop_hw_exit(dev);
722 ltq_etop_mdio_cleanup(dev);
723 unregister_netdev(dev);
724 }
725 return 0;
726 }
728 static struct platform_driver ltq_mii_driver = {
729 .remove = ltq_etop_remove,
730 .driver = {
731 .name = "ltq_etop",
732 },
733 };
735 int __init
736 init_ltq_etop(void)
737 {
738 int ret = platform_driver_probe(<q_mii_driver, ltq_etop_probe);
740 if (ret)
741 pr_err("ltq_etop: Error registering platform driver!");
742 return ret;
743 }
745 static void __exit
746 exit_ltq_etop(void)
747 {
748 platform_driver_unregister(<q_mii_driver);
749 }
751 module_init(init_ltq_etop);
752 module_exit(exit_ltq_etop);
754 MODULE_AUTHOR("John Crispin <blogic@openwrt.org>");
755 MODULE_DESCRIPTION("Lantiq SoC ETOP");
756 MODULE_LICENSE("GPL");