1 /*
2 * Copyright (c) 2018 Mellanox Technologies. All rights reserved.
3 *
4 * This software is available to you under a choice of one of two
5 * licenses. You may choose to be licensed under the terms of the GNU
6 * General Public License (GPL) Version 2, available from the file
7 * COPYING in the main directory of this source tree, or the
8 * OpenIB.org BSD license below:
9 *
10 * Redistribution and use in source and binary forms, with or
11 * without modification, are permitted provided that the following
12 * conditions are met:
13 *
14 * - Redistributions of source code must retain the above
15 * copyright notice, this list of conditions and the following
16 * disclaimer.
17 *
18 * - Redistributions in binary form must reproduce the above
19 * copyright notice, this list of conditions and the following
20 * disclaimer in the documentation and/or other materials
21 * provided with the distribution.
22 *
23 * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND,
24 * EXPRESS OR IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF
25 * MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE AND
26 * NONINFRINGEMENT. IN NO EVENT SHALL THE AUTHORS OR COPYRIGHT HOLDERS
27 * BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER LIABILITY, WHETHER IN AN
28 * ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING FROM, OUT OF OR IN
29 * CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE
30 * SOFTWARE.
31 *
32 */
34 #include <linux/netdevice.h>
35 #include <net/ipv6.h>
36 #include "en_accel/tls.h"
37 #include "accel/tls.h"
39 static void mlx5e_tls_set_ipv4_flow(void *flow, struct sock *sk)
40 {
41 struct inet_sock *inet = inet_sk(sk);
43 MLX5_SET(tls_flow, flow, ipv6, 0);
44 memcpy(MLX5_ADDR_OF(tls_flow, flow, dst_ipv4_dst_ipv6.ipv4_layout.ipv4),
45 &inet->inet_daddr, MLX5_FLD_SZ_BYTES(ipv4_layout, ipv4));
46 memcpy(MLX5_ADDR_OF(tls_flow, flow, src_ipv4_src_ipv6.ipv4_layout.ipv4),
47 &inet->inet_rcv_saddr, MLX5_FLD_SZ_BYTES(ipv4_layout, ipv4));
48 }
50 #if IS_ENABLED(CONFIG_IPV6)
51 static void mlx5e_tls_set_ipv6_flow(void *flow, struct sock *sk)
52 {
53 struct ipv6_pinfo *np = inet6_sk(sk);
55 MLX5_SET(tls_flow, flow, ipv6, 1);
56 memcpy(MLX5_ADDR_OF(tls_flow, flow, dst_ipv4_dst_ipv6.ipv6_layout.ipv6),
57 &sk->sk_v6_daddr, MLX5_FLD_SZ_BYTES(ipv6_layout, ipv6));
58 memcpy(MLX5_ADDR_OF(tls_flow, flow, src_ipv4_src_ipv6.ipv6_layout.ipv6),
59 &np->saddr, MLX5_FLD_SZ_BYTES(ipv6_layout, ipv6));
60 }
61 #endif
63 static void mlx5e_tls_set_flow_tcp_ports(void *flow, struct sock *sk)
64 {
65 struct inet_sock *inet = inet_sk(sk);
67 memcpy(MLX5_ADDR_OF(tls_flow, flow, src_port), &inet->inet_sport,
68 MLX5_FLD_SZ_BYTES(tls_flow, src_port));
69 memcpy(MLX5_ADDR_OF(tls_flow, flow, dst_port), &inet->inet_dport,
70 MLX5_FLD_SZ_BYTES(tls_flow, dst_port));
71 }
73 static int mlx5e_tls_set_flow(void *flow, struct sock *sk, u32 caps)
74 {
75 switch (sk->sk_family) {
76 case AF_INET:
77 mlx5e_tls_set_ipv4_flow(flow, sk);
78 break;
79 #if IS_ENABLED(CONFIG_IPV6)
80 case AF_INET6:
81 if (!sk->sk_ipv6only &&
82 ipv6_addr_type(&sk->sk_v6_daddr) == IPV6_ADDR_MAPPED) {
83 mlx5e_tls_set_ipv4_flow(flow, sk);
84 break;
85 }
86 if (!(caps & MLX5_ACCEL_TLS_IPV6))
87 goto error_out;
89 mlx5e_tls_set_ipv6_flow(flow, sk);
90 break;
91 #endif
92 default:
93 goto error_out;
94 }
96 mlx5e_tls_set_flow_tcp_ports(flow, sk);
97 return 0;
98 error_out:
99 return -EINVAL;
100 }
102 static int mlx5e_tls_add(struct net_device *netdev, struct sock *sk,
103 enum tls_offload_ctx_dir direction,
104 struct tls_crypto_info *crypto_info,
105 u32 start_offload_tcp_sn)
106 {
107 struct mlx5e_priv *priv = netdev_priv(netdev);
108 struct tls_context *tls_ctx = tls_get_ctx(sk);
109 struct mlx5_core_dev *mdev = priv->mdev;
110 u32 caps = mlx5_accel_tls_device_caps(mdev);
111 int ret = -ENOMEM;
112 void *flow;
113 u32 swid;
115 flow = kzalloc(MLX5_ST_SZ_BYTES(tls_flow), GFP_KERNEL);
116 if (!flow)
117 return ret;
119 ret = mlx5e_tls_set_flow(flow, sk, caps);
120 if (ret)
121 goto free_flow;
123 ret = mlx5_accel_tls_add_flow(mdev, flow, crypto_info,
124 start_offload_tcp_sn, &swid,
125 direction == TLS_OFFLOAD_CTX_DIR_TX);
126 if (ret < 0)
127 goto free_flow;
129 if (direction == TLS_OFFLOAD_CTX_DIR_TX) {
130 struct mlx5e_tls_offload_context_tx *tx_ctx =
131 mlx5e_get_tls_tx_context(tls_ctx);
133 tx_ctx->swid = htonl(swid);
134 tx_ctx->expected_seq = start_offload_tcp_sn;
135 } else {
136 struct mlx5e_tls_offload_context_rx *rx_ctx =
137 mlx5e_get_tls_rx_context(tls_ctx);
139 rx_ctx->handle = htonl(swid);
140 }
142 return 0;
143 free_flow:
144 kfree(flow);
145 return ret;
146 }
148 static void mlx5e_tls_del(struct net_device *netdev,
149 struct tls_context *tls_ctx,
150 enum tls_offload_ctx_dir direction)
151 {
152 struct mlx5e_priv *priv = netdev_priv(netdev);
153 unsigned int handle;
155 handle = ntohl((direction == TLS_OFFLOAD_CTX_DIR_TX) ?
156 mlx5e_get_tls_tx_context(tls_ctx)->swid :
157 mlx5e_get_tls_rx_context(tls_ctx)->handle);
159 mlx5_accel_tls_del_flow(priv->mdev, handle,
160 direction == TLS_OFFLOAD_CTX_DIR_TX);
161 }
163 static void mlx5e_tls_resync_rx(struct net_device *netdev, struct sock *sk,
164 u32 seq, u64 rcd_sn)
165 {
166 struct tls_context *tls_ctx = tls_get_ctx(sk);
167 struct mlx5e_priv *priv = netdev_priv(netdev);
168 struct mlx5e_tls_offload_context_rx *rx_ctx;
170 rx_ctx = mlx5e_get_tls_rx_context(tls_ctx);
172 netdev_info(netdev, "resyncing seq %d rcd %lld\n", seq,
173 be64_to_cpu(rcd_sn));
174 mlx5_accel_tls_resync_rx(priv->mdev, rx_ctx->handle, seq, rcd_sn);
175 atomic64_inc(&priv->tls->sw_stats.rx_tls_resync_reply);
176 }
178 static const struct tlsdev_ops mlx5e_tls_ops = {
179 .tls_dev_add = mlx5e_tls_add,
180 .tls_dev_del = mlx5e_tls_del,
181 .tls_dev_resync_rx = mlx5e_tls_resync_rx,
182 };
184 void mlx5e_tls_build_netdev(struct mlx5e_priv *priv)
185 {
186 struct net_device *netdev = priv->netdev;
187 u32 caps;
189 if (!mlx5_accel_is_tls_device(priv->mdev))
190 return;
192 caps = mlx5_accel_tls_device_caps(priv->mdev);
193 if (caps & MLX5_ACCEL_TLS_TX) {
194 netdev->features |= NETIF_F_HW_TLS_TX;
195 netdev->hw_features |= NETIF_F_HW_TLS_TX;
196 }
198 if (caps & MLX5_ACCEL_TLS_RX) {
199 netdev->features |= NETIF_F_HW_TLS_RX;
200 netdev->hw_features |= NETIF_F_HW_TLS_RX;
201 }
203 if (!(caps & MLX5_ACCEL_TLS_LRO)) {
204 netdev->features &= ~NETIF_F_LRO;
205 netdev->hw_features &= ~NETIF_F_LRO;
206 }
208 netdev->tlsdev_ops = &mlx5e_tls_ops;
209 }
211 int mlx5e_tls_init(struct mlx5e_priv *priv)
212 {
213 struct mlx5e_tls *tls = kzalloc(sizeof(*tls), GFP_KERNEL);
215 if (!tls)
216 return -ENOMEM;
218 priv->tls = tls;
219 return 0;
220 }
222 void mlx5e_tls_cleanup(struct mlx5e_priv *priv)
223 {
224 struct mlx5e_tls *tls = priv->tls;
226 if (!tls)
227 return;
229 kfree(tls);
230 priv->tls = NULL;
231 }