1 /*
2 * meth.c -- O2 Builtin 10/100 Ethernet driver
3 *
4 * Copyright (C) 2001-2003 Ilya Volynets
5 *
6 * This program is free software; you can redistribute it and/or
7 * modify it under the terms of the GNU General Public License
8 * as published by the Free Software Foundation; either version
9 * 2 of the License, or (at your option) any later version.
10 */
11 #include <linux/delay.h>
12 #include <linux/dma-mapping.h>
13 #include <linux/kernel.h>
14 #include <linux/module.h>
15 #include <linux/platform_device.h>
16 #include <linux/slab.h>
17 #include <linux/errno.h>
18 #include <linux/types.h>
19 #include <linux/interrupt.h>
21 #include <linux/in.h>
22 #include <linux/in6.h>
23 #include <linux/device.h> /* struct device, et al */
24 #include <linux/netdevice.h> /* struct device, and other headers */
25 #include <linux/etherdevice.h> /* eth_type_trans */
26 #include <linux/ip.h> /* struct iphdr */
27 #include <linux/tcp.h> /* struct tcphdr */
28 #include <linux/skbuff.h>
29 #include <linux/mii.h> /* MII definitions */
30 #include <linux/crc32.h>
32 #include <asm/ip32/mace.h>
33 #include <asm/ip32/ip32_ints.h>
35 #include <asm/io.h>
37 #include "meth.h"
39 #ifndef MFE_DEBUG
40 #define MFE_DEBUG 0
41 #endif
43 #if MFE_DEBUG>=1
44 #define DPRINTK(str,args...) printk(KERN_DEBUG "meth: %s: " str, __func__ , ## args)
45 #define MFE_RX_DEBUG 2
46 #else
47 #define DPRINTK(str,args...)
48 #define MFE_RX_DEBUG 0
49 #endif
52 static const char *meth_str="SGI O2 Fast Ethernet";
54 /* The maximum time waited (in jiffies) before assuming a Tx failed. (400ms) */
55 #define TX_TIMEOUT (400*HZ/1000)
57 static int timeout = TX_TIMEOUT;
58 module_param(timeout, int, 0);
60 /*
61 * Maximum number of multicast addresses to filter (vs. Rx-all-multicast).
62 * MACE Ethernet uses a 64 element hash table based on the Ethernet CRC.
63 */
64 #define METH_MCF_LIMIT 32
66 /*
67 * This structure is private to each device. It is used to pass
68 * packets in and out, so there is place for a packet
69 */
70 struct meth_private {
71 /* in-memory copy of MAC Control register */
72 u64 mac_ctrl;
74 /* in-memory copy of DMA Control register */
75 unsigned long dma_ctrl;
76 /* address of PHY, used by mdio_* functions, initialized in mdio_probe */
77 unsigned long phy_addr;
78 tx_packet *tx_ring;
79 dma_addr_t tx_ring_dma;
80 struct sk_buff *tx_skbs[TX_RING_ENTRIES];
81 dma_addr_t tx_skb_dmas[TX_RING_ENTRIES];
82 unsigned long tx_read, tx_write, tx_count;
84 rx_packet *rx_ring[RX_RING_ENTRIES];
85 dma_addr_t rx_ring_dmas[RX_RING_ENTRIES];
86 struct sk_buff *rx_skbs[RX_RING_ENTRIES];
87 unsigned long rx_write;
89 /* Multicast filter. */
90 u64 mcast_filter;
92 spinlock_t meth_lock;
93 };
95 static void meth_tx_timeout(struct net_device *dev);
96 static irqreturn_t meth_interrupt(int irq, void *dev_id);
98 /* global, initialized in ip32-setup.c */
99 char o2meth_eaddr[8]={0,0,0,0,0,0,0,0};
101 static inline void load_eaddr(struct net_device *dev)
102 {
103 int i;
104 u64 macaddr;
106 DPRINTK("Loading MAC Address: %pM\n", dev->dev_addr);
107 macaddr = 0;
108 for (i = 0; i < 6; i++)
109 macaddr |= (u64)dev->dev_addr[i] << ((5 - i) * 8);
111 mace->eth.mac_addr = macaddr;
112 }
114 /*
115 * Waits for BUSY status of mdio bus to clear
116 */
117 #define WAIT_FOR_PHY(___rval) \
118 while ((___rval = mace->eth.phy_data) & MDIO_BUSY) { \
119 udelay(25); \
120 }
121 /*read phy register, return value read */
122 static unsigned long mdio_read(struct meth_private *priv, unsigned long phyreg)
123 {
124 unsigned long rval;
125 WAIT_FOR_PHY(rval);
126 mace->eth.phy_regs = (priv->phy_addr << 5) | (phyreg & 0x1f);
127 udelay(25);
128 mace->eth.phy_trans_go = 1;
129 udelay(25);
130 WAIT_FOR_PHY(rval);
131 return rval & MDIO_DATA_MASK;
132 }
134 static int mdio_probe(struct meth_private *priv)
135 {
136 int i;
137 unsigned long p2, p3, flags;
138 /* check if phy is detected already */
139 if(priv->phy_addr>=0&&priv->phy_addr<32)
140 return 0;
141 spin_lock_irqsave(&priv->meth_lock, flags);
142 for (i=0;i<32;++i){
143 priv->phy_addr=i;
144 p2=mdio_read(priv,2);
145 p3=mdio_read(priv,3);
146 #if MFE_DEBUG>=2
147 switch ((p2<<12)|(p3>>4)){
148 case PHY_QS6612X:
149 DPRINTK("PHY is QS6612X\n");
150 break;
151 case PHY_ICS1889:
152 DPRINTK("PHY is ICS1889\n");
153 break;
154 case PHY_ICS1890:
155 DPRINTK("PHY is ICS1890\n");
156 break;
157 case PHY_DP83840:
158 DPRINTK("PHY is DP83840\n");
159 break;
160 }
161 #endif
162 if(p2!=0xffff&&p2!=0x0000){
163 DPRINTK("PHY code: %x\n",(p2<<12)|(p3>>4));
164 break;
165 }
166 }
167 spin_unlock_irqrestore(&priv->meth_lock, flags);
168 if(priv->phy_addr<32) {
169 return 0;
170 }
171 DPRINTK("Oopsie! PHY is not known!\n");
172 priv->phy_addr=-1;
173 return -ENODEV;
174 }
176 static void meth_check_link(struct net_device *dev)
177 {
178 struct meth_private *priv = netdev_priv(dev);
179 unsigned long mii_advertising = mdio_read(priv, 4);
180 unsigned long mii_partner = mdio_read(priv, 5);
181 unsigned long negotiated = mii_advertising & mii_partner;
182 unsigned long duplex, speed;
184 if (mii_partner == 0xffff)
185 return;
187 speed = (negotiated & 0x0380) ? METH_100MBIT : 0;
188 duplex = ((negotiated & 0x0100) || (negotiated & 0x01C0) == 0x0040) ?
189 METH_PHY_FDX : 0;
191 if ((priv->mac_ctrl & METH_PHY_FDX) ^ duplex) {
192 DPRINTK("Setting %s-duplex\n", duplex ? "full" : "half");
193 if (duplex)
194 priv->mac_ctrl |= METH_PHY_FDX;
195 else
196 priv->mac_ctrl &= ~METH_PHY_FDX;
197 mace->eth.mac_ctrl = priv->mac_ctrl;
198 }
200 if ((priv->mac_ctrl & METH_100MBIT) ^ speed) {
201 DPRINTK("Setting %dMbs mode\n", speed ? 100 : 10);
202 if (duplex)
203 priv->mac_ctrl |= METH_100MBIT;
204 else
205 priv->mac_ctrl &= ~METH_100MBIT;
206 mace->eth.mac_ctrl = priv->mac_ctrl;
207 }
208 }
211 static int meth_init_tx_ring(struct meth_private *priv)
212 {
213 /* Init TX ring */
214 priv->tx_ring = dma_zalloc_coherent(NULL, TX_RING_BUFFER_SIZE,
215 &priv->tx_ring_dma, GFP_ATOMIC);
216 if (!priv->tx_ring)
217 return -ENOMEM;
219 priv->tx_count = priv->tx_read = priv->tx_write = 0;
220 mace->eth.tx_ring_base = priv->tx_ring_dma;
221 /* Now init skb save area */
222 memset(priv->tx_skbs, 0, sizeof(priv->tx_skbs));
223 memset(priv->tx_skb_dmas, 0, sizeof(priv->tx_skb_dmas));
224 return 0;
225 }
227 static int meth_init_rx_ring(struct meth_private *priv)
228 {
229 int i;
231 for (i = 0; i < RX_RING_ENTRIES; i++) {
232 priv->rx_skbs[i] = alloc_skb(METH_RX_BUFF_SIZE, 0);
233 /* 8byte status vector + 3quad padding + 2byte padding,
234 * to put data on 64bit aligned boundary */
235 skb_reserve(priv->rx_skbs[i],METH_RX_HEAD);
236 priv->rx_ring[i]=(rx_packet*)(priv->rx_skbs[i]->head);
237 /* I'll need to re-sync it after each RX */
238 priv->rx_ring_dmas[i] =
239 dma_map_single(NULL, priv->rx_ring[i],
240 METH_RX_BUFF_SIZE, DMA_FROM_DEVICE);
241 mace->eth.rx_fifo = priv->rx_ring_dmas[i];
242 }
243 priv->rx_write = 0;
244 return 0;
245 }
246 static void meth_free_tx_ring(struct meth_private *priv)
247 {
248 int i;
250 /* Remove any pending skb */
251 for (i = 0; i < TX_RING_ENTRIES; i++) {
252 if (priv->tx_skbs[i])
253 dev_kfree_skb(priv->tx_skbs[i]);
254 priv->tx_skbs[i] = NULL;
255 }
256 dma_free_coherent(NULL, TX_RING_BUFFER_SIZE, priv->tx_ring,
257 priv->tx_ring_dma);
258 }
260 /* Presumes RX DMA engine is stopped, and RX fifo ring is reset */
261 static void meth_free_rx_ring(struct meth_private *priv)
262 {
263 int i;
265 for (i = 0; i < RX_RING_ENTRIES; i++) {
266 dma_unmap_single(NULL, priv->rx_ring_dmas[i],
267 METH_RX_BUFF_SIZE, DMA_FROM_DEVICE);
268 priv->rx_ring[i] = 0;
269 priv->rx_ring_dmas[i] = 0;
270 kfree_skb(priv->rx_skbs[i]);
271 }
272 }
274 int meth_reset(struct net_device *dev)
275 {
276 struct meth_private *priv = netdev_priv(dev);
278 /* Reset card */
279 mace->eth.mac_ctrl = SGI_MAC_RESET;
280 udelay(1);
281 mace->eth.mac_ctrl = 0;
282 udelay(25);
284 /* Load ethernet address */
285 load_eaddr(dev);
286 /* Should load some "errata", but later */
288 /* Check for device */
289 if (mdio_probe(priv) < 0) {
290 DPRINTK("Unable to find PHY\n");
291 return -ENODEV;
292 }
294 /* Initial mode: 10 | Half-duplex | Accept normal packets */
295 priv->mac_ctrl = METH_ACCEPT_MCAST | METH_DEFAULT_IPG;
296 if (dev->flags & IFF_PROMISC)
297 priv->mac_ctrl |= METH_PROMISC;
298 mace->eth.mac_ctrl = priv->mac_ctrl;
300 /* Autonegotiate speed and duplex mode */
301 meth_check_link(dev);
303 /* Now set dma control, but don't enable DMA, yet */
304 priv->dma_ctrl = (4 << METH_RX_OFFSET_SHIFT) |
305 (RX_RING_ENTRIES << METH_RX_DEPTH_SHIFT);
306 mace->eth.dma_ctrl = priv->dma_ctrl;
308 return 0;
309 }
311 /*============End Helper Routines=====================*/
313 /*
314 * Open and close
315 */
316 static int meth_open(struct net_device *dev)
317 {
318 struct meth_private *priv = netdev_priv(dev);
319 int ret;
321 priv->phy_addr = -1; /* No PHY is known yet... */
323 /* Initialize the hardware */
324 ret = meth_reset(dev);
325 if (ret < 0)
326 return ret;
328 /* Allocate the ring buffers */
329 ret = meth_init_tx_ring(priv);
330 if (ret < 0)
331 return ret;
332 ret = meth_init_rx_ring(priv);
333 if (ret < 0)
334 goto out_free_tx_ring;
336 ret = request_irq(dev->irq, meth_interrupt, 0, meth_str, dev);
337 if (ret) {
338 printk(KERN_ERR "%s: Can't get irq %d\n", dev->name, dev->irq);
339 goto out_free_rx_ring;
340 }
342 /* Start DMA */
343 priv->dma_ctrl |= METH_DMA_TX_EN | /*METH_DMA_TX_INT_EN |*/
344 METH_DMA_RX_EN | METH_DMA_RX_INT_EN;
345 mace->eth.dma_ctrl = priv->dma_ctrl;
347 DPRINTK("About to start queue\n");
348 netif_start_queue(dev);
350 return 0;
352 out_free_rx_ring:
353 meth_free_rx_ring(priv);
354 out_free_tx_ring:
355 meth_free_tx_ring(priv);
357 return ret;
358 }
360 static int meth_release(struct net_device *dev)
361 {
362 struct meth_private *priv = netdev_priv(dev);
364 DPRINTK("Stopping queue\n");
365 netif_stop_queue(dev); /* can't transmit any more */
366 /* shut down DMA */
367 priv->dma_ctrl &= ~(METH_DMA_TX_EN | METH_DMA_TX_INT_EN |
368 METH_DMA_RX_EN | METH_DMA_RX_INT_EN);
369 mace->eth.dma_ctrl = priv->dma_ctrl;
370 free_irq(dev->irq, dev);
371 meth_free_tx_ring(priv);
372 meth_free_rx_ring(priv);
374 return 0;
375 }
377 /*
378 * Receive a packet: retrieve, encapsulate and pass over to upper levels
379 */
380 static void meth_rx(struct net_device* dev, unsigned long int_status)
381 {
382 struct sk_buff *skb;
383 unsigned long status, flags;
384 struct meth_private *priv = netdev_priv(dev);
385 unsigned long fifo_rptr = (int_status & METH_INT_RX_RPTR_MASK) >> 8;
387 spin_lock_irqsave(&priv->meth_lock, flags);
388 priv->dma_ctrl &= ~METH_DMA_RX_INT_EN;
389 mace->eth.dma_ctrl = priv->dma_ctrl;
390 spin_unlock_irqrestore(&priv->meth_lock, flags);
392 if (int_status & METH_INT_RX_UNDERFLOW) {
393 fifo_rptr = (fifo_rptr - 1) & 0x0f;
394 }
395 while (priv->rx_write != fifo_rptr) {
396 dma_unmap_single(NULL, priv->rx_ring_dmas[priv->rx_write],
397 METH_RX_BUFF_SIZE, DMA_FROM_DEVICE);
398 status = priv->rx_ring[priv->rx_write]->status.raw;
399 #if MFE_DEBUG
400 if (!(status & METH_RX_ST_VALID)) {
401 DPRINTK("Not received? status=%016lx\n",status);
402 }
403 #endif
404 if ((!(status & METH_RX_STATUS_ERRORS)) && (status & METH_RX_ST_VALID)) {
405 int len = (status & 0xffff) - 4; /* omit CRC */
406 /* length sanity check */
407 if (len < 60 || len > 1518) {
408 printk(KERN_DEBUG "%s: bogus packet size: %ld, status=%#2Lx.\n",
409 dev->name, priv->rx_write,
410 priv->rx_ring[priv->rx_write]->status.raw);
411 dev->stats.rx_errors++;
412 dev->stats.rx_length_errors++;
413 skb = priv->rx_skbs[priv->rx_write];
414 } else {
415 skb = alloc_skb(METH_RX_BUFF_SIZE, GFP_ATOMIC);
416 if (!skb) {
417 /* Ouch! No memory! Drop packet on the floor */
418 DPRINTK("No mem: dropping packet\n");
419 dev->stats.rx_dropped++;
420 skb = priv->rx_skbs[priv->rx_write];
421 } else {
422 struct sk_buff *skb_c = priv->rx_skbs[priv->rx_write];
423 /* 8byte status vector + 3quad padding + 2byte padding,
424 * to put data on 64bit aligned boundary */
425 skb_reserve(skb, METH_RX_HEAD);
426 /* Write metadata, and then pass to the receive level */
427 skb_put(skb_c, len);
428 priv->rx_skbs[priv->rx_write] = skb;
429 skb_c->protocol = eth_type_trans(skb_c, dev);
430 dev->stats.rx_packets++;
431 dev->stats.rx_bytes += len;
432 netif_rx(skb_c);
433 }
434 }
435 } else {
436 dev->stats.rx_errors++;
437 skb=priv->rx_skbs[priv->rx_write];
438 #if MFE_DEBUG>0
439 printk(KERN_WARNING "meth: RX error: status=0x%016lx\n",status);
440 if(status&METH_RX_ST_RCV_CODE_VIOLATION)
441 printk(KERN_WARNING "Receive Code Violation\n");
442 if(status&METH_RX_ST_CRC_ERR)
443 printk(KERN_WARNING "CRC error\n");
444 if(status&METH_RX_ST_INV_PREAMBLE_CTX)
445 printk(KERN_WARNING "Invalid Preamble Context\n");
446 if(status&METH_RX_ST_LONG_EVT_SEEN)
447 printk(KERN_WARNING "Long Event Seen...\n");
448 if(status&METH_RX_ST_BAD_PACKET)
449 printk(KERN_WARNING "Bad Packet\n");
450 if(status&METH_RX_ST_CARRIER_EVT_SEEN)
451 printk(KERN_WARNING "Carrier Event Seen\n");
452 #endif
453 }
454 priv->rx_ring[priv->rx_write] = (rx_packet*)skb->head;
455 priv->rx_ring[priv->rx_write]->status.raw = 0;
456 priv->rx_ring_dmas[priv->rx_write] =
457 dma_map_single(NULL, priv->rx_ring[priv->rx_write],
458 METH_RX_BUFF_SIZE, DMA_FROM_DEVICE);
459 mace->eth.rx_fifo = priv->rx_ring_dmas[priv->rx_write];
460 ADVANCE_RX_PTR(priv->rx_write);
461 }
462 spin_lock_irqsave(&priv->meth_lock, flags);
463 /* In case there was underflow, and Rx DMA was disabled */
464 priv->dma_ctrl |= METH_DMA_RX_INT_EN | METH_DMA_RX_EN;
465 mace->eth.dma_ctrl = priv->dma_ctrl;
466 mace->eth.int_stat = METH_INT_RX_THRESHOLD;
467 spin_unlock_irqrestore(&priv->meth_lock, flags);
468 }
470 static int meth_tx_full(struct net_device *dev)
471 {
472 struct meth_private *priv = netdev_priv(dev);
474 return priv->tx_count >= TX_RING_ENTRIES - 1;
475 }
477 static void meth_tx_cleanup(struct net_device* dev, unsigned long int_status)
478 {
479 struct meth_private *priv = netdev_priv(dev);
480 unsigned long status, flags;
481 struct sk_buff *skb;
482 unsigned long rptr = (int_status&TX_INFO_RPTR) >> 16;
484 spin_lock_irqsave(&priv->meth_lock, flags);
486 /* Stop DMA notification */
487 priv->dma_ctrl &= ~(METH_DMA_TX_INT_EN);
488 mace->eth.dma_ctrl = priv->dma_ctrl;
490 while (priv->tx_read != rptr) {
491 skb = priv->tx_skbs[priv->tx_read];
492 status = priv->tx_ring[priv->tx_read].header.raw;
493 #if MFE_DEBUG>=1
494 if (priv->tx_read == priv->tx_write)
495 DPRINTK("Auchi! tx_read=%d,tx_write=%d,rptr=%d?\n", priv->tx_read, priv->tx_write,rptr);
496 #endif
497 if (status & METH_TX_ST_DONE) {
498 if (status & METH_TX_ST_SUCCESS){
499 dev->stats.tx_packets++;
500 dev->stats.tx_bytes += skb->len;
501 } else {
502 dev->stats.tx_errors++;
503 #if MFE_DEBUG>=1
504 DPRINTK("TX error: status=%016lx <",status);
505 if(status & METH_TX_ST_SUCCESS)
506 printk(" SUCCESS");
507 if(status & METH_TX_ST_TOOLONG)
508 printk(" TOOLONG");
509 if(status & METH_TX_ST_UNDERRUN)
510 printk(" UNDERRUN");
511 if(status & METH_TX_ST_EXCCOLL)
512 printk(" EXCCOLL");
513 if(status & METH_TX_ST_DEFER)
514 printk(" DEFER");
515 if(status & METH_TX_ST_LATECOLL)
516 printk(" LATECOLL");
517 printk(" >\n");
518 #endif
519 }
520 } else {
521 DPRINTK("RPTR points us here, but packet not done?\n");
522 break;
523 }
524 dev_kfree_skb_irq(skb);
525 priv->tx_skbs[priv->tx_read] = NULL;
526 priv->tx_ring[priv->tx_read].header.raw = 0;
527 priv->tx_read = (priv->tx_read+1)&(TX_RING_ENTRIES-1);
528 priv->tx_count--;
529 }
531 /* wake up queue if it was stopped */
532 if (netif_queue_stopped(dev) && !meth_tx_full(dev)) {
533 netif_wake_queue(dev);
534 }
536 mace->eth.int_stat = METH_INT_TX_EMPTY | METH_INT_TX_PKT;
537 spin_unlock_irqrestore(&priv->meth_lock, flags);
538 }
540 static void meth_error(struct net_device* dev, unsigned status)
541 {
542 struct meth_private *priv = netdev_priv(dev);
543 unsigned long flags;
545 printk(KERN_WARNING "meth: error status: 0x%08x\n",status);
546 /* check for errors too... */
547 if (status & (METH_INT_TX_LINK_FAIL))
548 printk(KERN_WARNING "meth: link failure\n");
549 /* Should I do full reset in this case? */
550 if (status & (METH_INT_MEM_ERROR))
551 printk(KERN_WARNING "meth: memory error\n");
552 if (status & (METH_INT_TX_ABORT))
553 printk(KERN_WARNING "meth: aborted\n");
554 if (status & (METH_INT_RX_OVERFLOW))
555 printk(KERN_WARNING "meth: Rx overflow\n");
556 if (status & (METH_INT_RX_UNDERFLOW)) {
557 printk(KERN_WARNING "meth: Rx underflow\n");
558 spin_lock_irqsave(&priv->meth_lock, flags);
559 mace->eth.int_stat = METH_INT_RX_UNDERFLOW;
560 /* more underflow interrupts will be delivered,
561 * effectively throwing us into an infinite loop.
562 * Thus I stop processing Rx in this case. */
563 priv->dma_ctrl &= ~METH_DMA_RX_EN;
564 mace->eth.dma_ctrl = priv->dma_ctrl;
565 DPRINTK("Disabled meth Rx DMA temporarily\n");
566 spin_unlock_irqrestore(&priv->meth_lock, flags);
567 }
568 mace->eth.int_stat = METH_INT_ERROR;
569 }
571 /*
572 * The typical interrupt entry point
573 */
574 static irqreturn_t meth_interrupt(int irq, void *dev_id)
575 {
576 struct net_device *dev = (struct net_device *)dev_id;
577 struct meth_private *priv = netdev_priv(dev);
578 unsigned long status;
580 status = mace->eth.int_stat;
581 while (status & 0xff) {
582 /* First handle errors - if we get Rx underflow,
583 * Rx DMA will be disabled, and Rx handler will reenable
584 * it. I don't think it's possible to get Rx underflow,
585 * without getting Rx interrupt */
586 if (status & METH_INT_ERROR) {
587 meth_error(dev, status);
588 }
589 if (status & (METH_INT_TX_EMPTY | METH_INT_TX_PKT)) {
590 /* a transmission is over: free the skb */
591 meth_tx_cleanup(dev, status);
592 }
593 if (status & METH_INT_RX_THRESHOLD) {
594 if (!(priv->dma_ctrl & METH_DMA_RX_INT_EN))
595 break;
596 /* send it to meth_rx for handling */
597 meth_rx(dev, status);
598 }
599 status = mace->eth.int_stat;
600 }
602 return IRQ_HANDLED;
603 }
605 /*
606 * Transmits packets that fit into TX descriptor (are <=120B)
607 */
608 static void meth_tx_short_prepare(struct meth_private *priv,
609 struct sk_buff *skb)
610 {
611 tx_packet *desc = &priv->tx_ring[priv->tx_write];
612 int len = (skb->len < ETH_ZLEN) ? ETH_ZLEN : skb->len;
614 desc->header.raw = METH_TX_CMD_INT_EN | (len-1) | ((128-len) << 16);
615 /* maybe I should set whole thing to 0 first... */
616 skb_copy_from_linear_data(skb, desc->data.dt + (120 - len), skb->len);
617 if (skb->len < len)
618 memset(desc->data.dt + 120 - len + skb->len, 0, len-skb->len);
619 }
620 #define TX_CATBUF1 BIT(25)
621 static void meth_tx_1page_prepare(struct meth_private *priv,
622 struct sk_buff *skb)
623 {
624 tx_packet *desc = &priv->tx_ring[priv->tx_write];
625 void *buffer_data = (void *)(((unsigned long)skb->data + 7) & ~7);
626 int unaligned_len = (int)((unsigned long)buffer_data - (unsigned long)skb->data);
627 int buffer_len = skb->len - unaligned_len;
628 dma_addr_t catbuf;
630 desc->header.raw = METH_TX_CMD_INT_EN | TX_CATBUF1 | (skb->len - 1);
632 /* unaligned part */
633 if (unaligned_len) {
634 skb_copy_from_linear_data(skb, desc->data.dt + (120 - unaligned_len),
635 unaligned_len);
636 desc->header.raw |= (128 - unaligned_len) << 16;
637 }
639 /* first page */
640 catbuf = dma_map_single(NULL, buffer_data, buffer_len,
641 DMA_TO_DEVICE);
642 desc->data.cat_buf[0].form.start_addr = catbuf >> 3;
643 desc->data.cat_buf[0].form.len = buffer_len - 1;
644 }
645 #define TX_CATBUF2 BIT(26)
646 static void meth_tx_2page_prepare(struct meth_private *priv,
647 struct sk_buff *skb)
648 {
649 tx_packet *desc = &priv->tx_ring[priv->tx_write];
650 void *buffer1_data = (void *)(((unsigned long)skb->data + 7) & ~7);
651 void *buffer2_data = (void *)PAGE_ALIGN((unsigned long)skb->data);
652 int unaligned_len = (int)((unsigned long)buffer1_data - (unsigned long)skb->data);
653 int buffer1_len = (int)((unsigned long)buffer2_data - (unsigned long)buffer1_data);
654 int buffer2_len = skb->len - buffer1_len - unaligned_len;
655 dma_addr_t catbuf1, catbuf2;
657 desc->header.raw = METH_TX_CMD_INT_EN | TX_CATBUF1 | TX_CATBUF2| (skb->len - 1);
658 /* unaligned part */
659 if (unaligned_len){
660 skb_copy_from_linear_data(skb, desc->data.dt + (120 - unaligned_len),
661 unaligned_len);
662 desc->header.raw |= (128 - unaligned_len) << 16;
663 }
665 /* first page */
666 catbuf1 = dma_map_single(NULL, buffer1_data, buffer1_len,
667 DMA_TO_DEVICE);
668 desc->data.cat_buf[0].form.start_addr = catbuf1 >> 3;
669 desc->data.cat_buf[0].form.len = buffer1_len - 1;
670 /* second page */
671 catbuf2 = dma_map_single(NULL, buffer2_data, buffer2_len,
672 DMA_TO_DEVICE);
673 desc->data.cat_buf[1].form.start_addr = catbuf2 >> 3;
674 desc->data.cat_buf[1].form.len = buffer2_len - 1;
675 }
677 static void meth_add_to_tx_ring(struct meth_private *priv, struct sk_buff *skb)
678 {
679 /* Remember the skb, so we can free it at interrupt time */
680 priv->tx_skbs[priv->tx_write] = skb;
681 if (skb->len <= 120) {
682 /* Whole packet fits into descriptor */
683 meth_tx_short_prepare(priv, skb);
684 } else if (PAGE_ALIGN((unsigned long)skb->data) !=
685 PAGE_ALIGN((unsigned long)skb->data + skb->len - 1)) {
686 /* Packet crosses page boundary */
687 meth_tx_2page_prepare(priv, skb);
688 } else {
689 /* Packet is in one page */
690 meth_tx_1page_prepare(priv, skb);
691 }
692 priv->tx_write = (priv->tx_write + 1) & (TX_RING_ENTRIES - 1);
693 mace->eth.tx_info = priv->tx_write;
694 priv->tx_count++;
695 }
697 /*
698 * Transmit a packet (called by the kernel)
699 */
700 static netdev_tx_t meth_tx(struct sk_buff *skb, struct net_device *dev)
701 {
702 struct meth_private *priv = netdev_priv(dev);
703 unsigned long flags;
705 spin_lock_irqsave(&priv->meth_lock, flags);
706 /* Stop DMA notification */
707 priv->dma_ctrl &= ~(METH_DMA_TX_INT_EN);
708 mace->eth.dma_ctrl = priv->dma_ctrl;
710 meth_add_to_tx_ring(priv, skb);
711 netif_trans_update(dev); /* save the timestamp */
713 /* If TX ring is full, tell the upper layer to stop sending packets */
714 if (meth_tx_full(dev)) {
715 printk(KERN_DEBUG "TX full: stopping\n");
716 netif_stop_queue(dev);
717 }
719 /* Restart DMA notification */
720 priv->dma_ctrl |= METH_DMA_TX_INT_EN;
721 mace->eth.dma_ctrl = priv->dma_ctrl;
723 spin_unlock_irqrestore(&priv->meth_lock, flags);
725 return NETDEV_TX_OK;
726 }
728 /*
729 * Deal with a transmit timeout.
730 */
731 static void meth_tx_timeout(struct net_device *dev)
732 {
733 struct meth_private *priv = netdev_priv(dev);
734 unsigned long flags;
736 printk(KERN_WARNING "%s: transmit timed out\n", dev->name);
738 /* Protect against concurrent rx interrupts */
739 spin_lock_irqsave(&priv->meth_lock,flags);
741 /* Try to reset the interface. */
742 meth_reset(dev);
744 dev->stats.tx_errors++;
746 /* Clear all rings */
747 meth_free_tx_ring(priv);
748 meth_free_rx_ring(priv);
749 meth_init_tx_ring(priv);
750 meth_init_rx_ring(priv);
752 /* Restart dma */
753 priv->dma_ctrl |= METH_DMA_TX_EN | METH_DMA_RX_EN | METH_DMA_RX_INT_EN;
754 mace->eth.dma_ctrl = priv->dma_ctrl;
756 /* Enable interrupt */
757 spin_unlock_irqrestore(&priv->meth_lock, flags);
759 netif_trans_update(dev); /* prevent tx timeout */
760 netif_wake_queue(dev);
761 }
763 /*
764 * Ioctl commands
765 */
766 static int meth_ioctl(struct net_device *dev, struct ifreq *rq, int cmd)
767 {
768 /* XXX Not yet implemented */
769 switch(cmd) {
770 case SIOCGMIIPHY:
771 case SIOCGMIIREG:
772 case SIOCSMIIREG:
773 default:
774 return -EOPNOTSUPP;
775 }
776 }
778 static void meth_set_rx_mode(struct net_device *dev)
779 {
780 struct meth_private *priv = netdev_priv(dev);
781 unsigned long flags;
783 netif_stop_queue(dev);
784 spin_lock_irqsave(&priv->meth_lock, flags);
785 priv->mac_ctrl &= ~METH_PROMISC;
787 if (dev->flags & IFF_PROMISC) {
788 priv->mac_ctrl |= METH_PROMISC;
789 priv->mcast_filter = 0xffffffffffffffffUL;
790 } else if ((netdev_mc_count(dev) > METH_MCF_LIMIT) ||
791 (dev->flags & IFF_ALLMULTI)) {
792 priv->mac_ctrl |= METH_ACCEPT_AMCAST;
793 priv->mcast_filter = 0xffffffffffffffffUL;
794 } else {
795 struct netdev_hw_addr *ha;
796 priv->mac_ctrl |= METH_ACCEPT_MCAST;
798 netdev_for_each_mc_addr(ha, dev)
799 set_bit((ether_crc(ETH_ALEN, ha->addr) >> 26),
800 (volatile unsigned long *)&priv->mcast_filter);
801 }
803 /* Write the changes to the chip registers. */
804 mace->eth.mac_ctrl = priv->mac_ctrl;
805 mace->eth.mcast_filter = priv->mcast_filter;
807 /* Done! */
808 spin_unlock_irqrestore(&priv->meth_lock, flags);
809 netif_wake_queue(dev);
810 }
812 static const struct net_device_ops meth_netdev_ops = {
813 .ndo_open = meth_open,
814 .ndo_stop = meth_release,
815 .ndo_start_xmit = meth_tx,
816 .ndo_do_ioctl = meth_ioctl,
817 .ndo_tx_timeout = meth_tx_timeout,
818 .ndo_validate_addr = eth_validate_addr,
819 .ndo_set_mac_address = eth_mac_addr,
820 .ndo_set_rx_mode = meth_set_rx_mode,
821 };
823 /*
824 * The init function.
825 */
826 static int meth_probe(struct platform_device *pdev)
827 {
828 struct net_device *dev;
829 struct meth_private *priv;
830 int err;
832 dev = alloc_etherdev(sizeof(struct meth_private));
833 if (!dev)
834 return -ENOMEM;
836 dev->netdev_ops = &meth_netdev_ops;
837 dev->watchdog_timeo = timeout;
838 dev->irq = MACE_ETHERNET_IRQ;
839 dev->base_addr = (unsigned long)&mace->eth;
840 memcpy(dev->dev_addr, o2meth_eaddr, ETH_ALEN);
842 priv = netdev_priv(dev);
843 spin_lock_init(&priv->meth_lock);
844 SET_NETDEV_DEV(dev, &pdev->dev);
846 err = register_netdev(dev);
847 if (err) {
848 free_netdev(dev);
849 return err;
850 }
852 printk(KERN_INFO "%s: SGI MACE Ethernet rev. %d\n",
853 dev->name, (unsigned int)(mace->eth.mac_ctrl >> 29));
854 return 0;
855 }
857 static int meth_remove(struct platform_device *pdev)
858 {
859 struct net_device *dev = platform_get_drvdata(pdev);
861 unregister_netdev(dev);
862 free_netdev(dev);
864 return 0;
865 }
867 static struct platform_driver meth_driver = {
868 .probe = meth_probe,
869 .remove = meth_remove,
870 .driver = {
871 .name = "meth",
872 }
873 };
875 module_platform_driver(meth_driver);
877 MODULE_AUTHOR("Ilya Volynets <ilya@theIlya.com>");
878 MODULE_DESCRIPTION("SGI O2 Builtin Fast Ethernet driver");
879 MODULE_LICENSE("GPL");
880 MODULE_ALIAS("platform:meth");