1 /*
3 Broadcom B43 wireless driver
5 DMA ringbuffer and descriptor allocation/management
7 Copyright (c) 2005, 2006 Michael Buesch <m@bues.ch>
9 Some code in this file is derived from the b44.c driver
10 Copyright (C) 2002 David S. Miller
11 Copyright (C) Pekka Pietikainen
13 This program is free software; you can redistribute it and/or modify
14 it under the terms of the GNU General Public License as published by
15 the Free Software Foundation; either version 2 of the License, or
16 (at your option) any later version.
18 This program is distributed in the hope that it will be useful,
19 but WITHOUT ANY WARRANTY; without even the implied warranty of
20 MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
21 GNU General Public License for more details.
23 You should have received a copy of the GNU General Public License
24 along with this program; see the file COPYING. If not, write to
25 the Free Software Foundation, Inc., 51 Franklin Steet, Fifth Floor,
26 Boston, MA 02110-1301, USA.
28 */
30 #include "b43.h"
31 #include "dma.h"
32 #include "main.h"
33 #include "debugfs.h"
34 #include "xmit.h"
36 #include <linux/dma-mapping.h>
37 #include <linux/pci.h>
38 #include <linux/delay.h>
39 #include <linux/skbuff.h>
40 #include <linux/etherdevice.h>
41 #include <linux/slab.h>
42 #include <asm/div64.h>
45 /* Required number of TX DMA slots per TX frame.
46 * This currently is 2, because we put the header and the ieee80211 frame
47 * into separate slots. */
48 #define TX_SLOTS_PER_FRAME 2
50 static u32 b43_dma_address(struct b43_dma *dma, dma_addr_t dmaaddr,
51 enum b43_addrtype addrtype)
52 {
53 u32 uninitialized_var(addr);
55 switch (addrtype) {
56 case B43_DMA_ADDR_LOW:
57 addr = lower_32_bits(dmaaddr);
58 if (dma->translation_in_low) {
59 addr &= ~SSB_DMA_TRANSLATION_MASK;
60 addr |= dma->translation;
61 }
62 break;
63 case B43_DMA_ADDR_HIGH:
64 addr = upper_32_bits(dmaaddr);
65 if (!dma->translation_in_low) {
66 addr &= ~SSB_DMA_TRANSLATION_MASK;
67 addr |= dma->translation;
68 }
69 break;
70 case B43_DMA_ADDR_EXT:
71 if (dma->translation_in_low)
72 addr = lower_32_bits(dmaaddr);
73 else
74 addr = upper_32_bits(dmaaddr);
75 addr &= SSB_DMA_TRANSLATION_MASK;
76 addr >>= SSB_DMA_TRANSLATION_SHIFT;
77 break;
78 }
80 return addr;
81 }
83 /* 32bit DMA ops. */
84 static
85 struct b43_dmadesc_generic *op32_idx2desc(struct b43_dmaring *ring,
86 int slot,
87 struct b43_dmadesc_meta **meta)
88 {
89 struct b43_dmadesc32 *desc;
91 *meta = &(ring->meta[slot]);
92 desc = ring->descbase;
93 desc = &(desc[slot]);
95 return (struct b43_dmadesc_generic *)desc;
96 }
98 static void op32_fill_descriptor(struct b43_dmaring *ring,
99 struct b43_dmadesc_generic *desc,
100 dma_addr_t dmaaddr, u16 bufsize,
101 int start, int end, int irq)
102 {
103 struct b43_dmadesc32 *descbase = ring->descbase;
104 int slot;
105 u32 ctl;
106 u32 addr;
107 u32 addrext;
109 slot = (int)(&(desc->dma32) - descbase);
110 B43_WARN_ON(!(slot >= 0 && slot < ring->nr_slots));
112 addr = b43_dma_address(&ring->dev->dma, dmaaddr, B43_DMA_ADDR_LOW);
113 addrext = b43_dma_address(&ring->dev->dma, dmaaddr, B43_DMA_ADDR_EXT);
115 ctl = bufsize & B43_DMA32_DCTL_BYTECNT;
116 if (slot == ring->nr_slots - 1)
117 ctl |= B43_DMA32_DCTL_DTABLEEND;
118 if (start)
119 ctl |= B43_DMA32_DCTL_FRAMESTART;
120 if (end)
121 ctl |= B43_DMA32_DCTL_FRAMEEND;
122 if (irq)
123 ctl |= B43_DMA32_DCTL_IRQ;
124 ctl |= (addrext << B43_DMA32_DCTL_ADDREXT_SHIFT)
125 & B43_DMA32_DCTL_ADDREXT_MASK;
127 desc->dma32.control = cpu_to_le32(ctl);
128 desc->dma32.address = cpu_to_le32(addr);
129 }
131 static void op32_poke_tx(struct b43_dmaring *ring, int slot)
132 {
133 b43_dma_write(ring, B43_DMA32_TXINDEX,
134 (u32) (slot * sizeof(struct b43_dmadesc32)));
135 }
137 static void op32_tx_suspend(struct b43_dmaring *ring)
138 {
139 b43_dma_write(ring, B43_DMA32_TXCTL, b43_dma_read(ring, B43_DMA32_TXCTL)
140 | B43_DMA32_TXSUSPEND);
141 }
143 static void op32_tx_resume(struct b43_dmaring *ring)
144 {
145 b43_dma_write(ring, B43_DMA32_TXCTL, b43_dma_read(ring, B43_DMA32_TXCTL)
146 & ~B43_DMA32_TXSUSPEND);
147 }
149 static int op32_get_current_rxslot(struct b43_dmaring *ring)
150 {
151 u32 val;
153 val = b43_dma_read(ring, B43_DMA32_RXSTATUS);
154 val &= B43_DMA32_RXDPTR;
156 return (val / sizeof(struct b43_dmadesc32));
157 }
159 static void op32_set_current_rxslot(struct b43_dmaring *ring, int slot)
160 {
161 b43_dma_write(ring, B43_DMA32_RXINDEX,
162 (u32) (slot * sizeof(struct b43_dmadesc32)));
163 }
165 static const struct b43_dma_ops dma32_ops = {
166 .idx2desc = op32_idx2desc,
167 .fill_descriptor = op32_fill_descriptor,
168 .poke_tx = op32_poke_tx,
169 .tx_suspend = op32_tx_suspend,
170 .tx_resume = op32_tx_resume,
171 .get_current_rxslot = op32_get_current_rxslot,
172 .set_current_rxslot = op32_set_current_rxslot,
173 };
175 /* 64bit DMA ops. */
176 static
177 struct b43_dmadesc_generic *op64_idx2desc(struct b43_dmaring *ring,
178 int slot,
179 struct b43_dmadesc_meta **meta)
180 {
181 struct b43_dmadesc64 *desc;
183 *meta = &(ring->meta[slot]);
184 desc = ring->descbase;
185 desc = &(desc[slot]);
187 return (struct b43_dmadesc_generic *)desc;
188 }
190 static void op64_fill_descriptor(struct b43_dmaring *ring,
191 struct b43_dmadesc_generic *desc,
192 dma_addr_t dmaaddr, u16 bufsize,
193 int start, int end, int irq)
194 {
195 struct b43_dmadesc64 *descbase = ring->descbase;
196 int slot;
197 u32 ctl0 = 0, ctl1 = 0;
198 u32 addrlo, addrhi;
199 u32 addrext;
201 slot = (int)(&(desc->dma64) - descbase);
202 B43_WARN_ON(!(slot >= 0 && slot < ring->nr_slots));
204 addrlo = b43_dma_address(&ring->dev->dma, dmaaddr, B43_DMA_ADDR_LOW);
205 addrhi = b43_dma_address(&ring->dev->dma, dmaaddr, B43_DMA_ADDR_HIGH);
206 addrext = b43_dma_address(&ring->dev->dma, dmaaddr, B43_DMA_ADDR_EXT);
208 if (slot == ring->nr_slots - 1)
209 ctl0 |= B43_DMA64_DCTL0_DTABLEEND;
210 if (start)
211 ctl0 |= B43_DMA64_DCTL0_FRAMESTART;
212 if (end)
213 ctl0 |= B43_DMA64_DCTL0_FRAMEEND;
214 if (irq)
215 ctl0 |= B43_DMA64_DCTL0_IRQ;
216 ctl1 |= bufsize & B43_DMA64_DCTL1_BYTECNT;
217 ctl1 |= (addrext << B43_DMA64_DCTL1_ADDREXT_SHIFT)
218 & B43_DMA64_DCTL1_ADDREXT_MASK;
220 desc->dma64.control0 = cpu_to_le32(ctl0);
221 desc->dma64.control1 = cpu_to_le32(ctl1);
222 desc->dma64.address_low = cpu_to_le32(addrlo);
223 desc->dma64.address_high = cpu_to_le32(addrhi);
224 }
226 static void op64_poke_tx(struct b43_dmaring *ring, int slot)
227 {
228 b43_dma_write(ring, B43_DMA64_TXINDEX,
229 (u32) (slot * sizeof(struct b43_dmadesc64)));
230 }
232 static void op64_tx_suspend(struct b43_dmaring *ring)
233 {
234 b43_dma_write(ring, B43_DMA64_TXCTL, b43_dma_read(ring, B43_DMA64_TXCTL)
235 | B43_DMA64_TXSUSPEND);
236 }
238 static void op64_tx_resume(struct b43_dmaring *ring)
239 {
240 b43_dma_write(ring, B43_DMA64_TXCTL, b43_dma_read(ring, B43_DMA64_TXCTL)
241 & ~B43_DMA64_TXSUSPEND);
242 }
244 static int op64_get_current_rxslot(struct b43_dmaring *ring)
245 {
246 u32 val;
248 val = b43_dma_read(ring, B43_DMA64_RXSTATUS);
249 val &= B43_DMA64_RXSTATDPTR;
251 return (val / sizeof(struct b43_dmadesc64));
252 }
254 static void op64_set_current_rxslot(struct b43_dmaring *ring, int slot)
255 {
256 b43_dma_write(ring, B43_DMA64_RXINDEX,
257 (u32) (slot * sizeof(struct b43_dmadesc64)));
258 }
260 static const struct b43_dma_ops dma64_ops = {
261 .idx2desc = op64_idx2desc,
262 .fill_descriptor = op64_fill_descriptor,
263 .poke_tx = op64_poke_tx,
264 .tx_suspend = op64_tx_suspend,
265 .tx_resume = op64_tx_resume,
266 .get_current_rxslot = op64_get_current_rxslot,
267 .set_current_rxslot = op64_set_current_rxslot,
268 };
270 static inline int free_slots(struct b43_dmaring *ring)
271 {
272 return (ring->nr_slots - ring->used_slots);
273 }
275 static inline int next_slot(struct b43_dmaring *ring, int slot)
276 {
277 B43_WARN_ON(!(slot >= -1 && slot <= ring->nr_slots - 1));
278 if (slot == ring->nr_slots - 1)
279 return 0;
280 return slot + 1;
281 }
283 static inline int prev_slot(struct b43_dmaring *ring, int slot)
284 {
285 B43_WARN_ON(!(slot >= 0 && slot <= ring->nr_slots - 1));
286 if (slot == 0)
287 return ring->nr_slots - 1;
288 return slot - 1;
289 }
291 #ifdef CONFIG_B43_DEBUG
292 static void update_max_used_slots(struct b43_dmaring *ring,
293 int current_used_slots)
294 {
295 if (current_used_slots <= ring->max_used_slots)
296 return;
297 ring->max_used_slots = current_used_slots;
298 if (b43_debug(ring->dev, B43_DBG_DMAVERBOSE)) {
299 b43dbg(ring->dev->wl,
300 "max_used_slots increased to %d on %s ring %d\n",
301 ring->max_used_slots,
302 ring->tx ? "TX" : "RX", ring->index);
303 }
304 }
305 #else
306 static inline
307 void update_max_used_slots(struct b43_dmaring *ring, int current_used_slots)
308 {
309 }
310 #endif /* DEBUG */
312 /* Request a slot for usage. */
313 static inline int request_slot(struct b43_dmaring *ring)
314 {
315 int slot;
317 B43_WARN_ON(!ring->tx);
318 B43_WARN_ON(ring->stopped);
319 B43_WARN_ON(free_slots(ring) == 0);
321 slot = next_slot(ring, ring->current_slot);
322 ring->current_slot = slot;
323 ring->used_slots++;
325 update_max_used_slots(ring, ring->used_slots);
327 return slot;
328 }
330 static u16 b43_dmacontroller_base(enum b43_dmatype type, int controller_idx)
331 {
332 static const u16 map64[] = {
333 B43_MMIO_DMA64_BASE0,
334 B43_MMIO_DMA64_BASE1,
335 B43_MMIO_DMA64_BASE2,
336 B43_MMIO_DMA64_BASE3,
337 B43_MMIO_DMA64_BASE4,
338 B43_MMIO_DMA64_BASE5,
339 };
340 static const u16 map32[] = {
341 B43_MMIO_DMA32_BASE0,
342 B43_MMIO_DMA32_BASE1,
343 B43_MMIO_DMA32_BASE2,
344 B43_MMIO_DMA32_BASE3,
345 B43_MMIO_DMA32_BASE4,
346 B43_MMIO_DMA32_BASE5,
347 };
349 if (type == B43_DMA_64BIT) {
350 B43_WARN_ON(!(controller_idx >= 0 &&
351 controller_idx < ARRAY_SIZE(map64)));
352 return map64[controller_idx];
353 }
354 B43_WARN_ON(!(controller_idx >= 0 &&
355 controller_idx < ARRAY_SIZE(map32)));
356 return map32[controller_idx];
357 }
359 static inline
360 dma_addr_t map_descbuffer(struct b43_dmaring *ring,
361 unsigned char *buf, size_t len, int tx)
362 {
363 dma_addr_t dmaaddr;
365 if (tx) {
366 dmaaddr = dma_map_single(ring->dev->dev->dma_dev,
367 buf, len, DMA_TO_DEVICE);
368 } else {
369 dmaaddr = dma_map_single(ring->dev->dev->dma_dev,
370 buf, len, DMA_FROM_DEVICE);
371 }
373 return dmaaddr;
374 }
376 static inline
377 void unmap_descbuffer(struct b43_dmaring *ring,
378 dma_addr_t addr, size_t len, int tx)
379 {
380 if (tx) {
381 dma_unmap_single(ring->dev->dev->dma_dev,
382 addr, len, DMA_TO_DEVICE);
383 } else {
384 dma_unmap_single(ring->dev->dev->dma_dev,
385 addr, len, DMA_FROM_DEVICE);
386 }
387 }
389 static inline
390 void sync_descbuffer_for_cpu(struct b43_dmaring *ring,
391 dma_addr_t addr, size_t len)
392 {
393 B43_WARN_ON(ring->tx);
394 dma_sync_single_for_cpu(ring->dev->dev->dma_dev,
395 addr, len, DMA_FROM_DEVICE);
396 }
398 static inline
399 void sync_descbuffer_for_device(struct b43_dmaring *ring,
400 dma_addr_t addr, size_t len)
401 {
402 B43_WARN_ON(ring->tx);
403 dma_sync_single_for_device(ring->dev->dev->dma_dev,
404 addr, len, DMA_FROM_DEVICE);
405 }
407 static inline
408 void free_descriptor_buffer(struct b43_dmaring *ring,
409 struct b43_dmadesc_meta *meta)
410 {
411 if (meta->skb) {
412 if (ring->tx)
413 ieee80211_free_txskb(ring->dev->wl->hw, meta->skb);
414 else
415 dev_kfree_skb_any(meta->skb);
416 meta->skb = NULL;
417 }
418 }
420 static int alloc_ringmemory(struct b43_dmaring *ring)
421 {
422 /* The specs call for 4K buffers for 30- and 32-bit DMA with 4K
423 * alignment and 8K buffers for 64-bit DMA with 8K alignment.
424 * In practice we could use smaller buffers for the latter, but the
425 * alignment is really important because of the hardware bug. If bit
426 * 0x00001000 is used in DMA address, some hardware (like BCM4331)
427 * copies that bit into B43_DMA64_RXSTATUS and we get false values from
428 * B43_DMA64_RXSTATDPTR. Let's just use 8K buffers even if we don't use
429 * more than 256 slots for ring.
430 */
431 u16 ring_mem_size = (ring->type == B43_DMA_64BIT) ?
432 B43_DMA64_RINGMEMSIZE : B43_DMA32_RINGMEMSIZE;
434 ring->descbase = dma_zalloc_coherent(ring->dev->dev->dma_dev,
435 ring_mem_size, &(ring->dmabase),
436 GFP_KERNEL);
437 if (!ring->descbase)
438 return -ENOMEM;
440 return 0;
441 }
443 static void free_ringmemory(struct b43_dmaring *ring)
444 {
445 u16 ring_mem_size = (ring->type == B43_DMA_64BIT) ?
446 B43_DMA64_RINGMEMSIZE : B43_DMA32_RINGMEMSIZE;
447 dma_free_coherent(ring->dev->dev->dma_dev, ring_mem_size,
448 ring->descbase, ring->dmabase);
449 }
451 /* Reset the RX DMA channel */
452 static int b43_dmacontroller_rx_reset(struct b43_wldev *dev, u16 mmio_base,
453 enum b43_dmatype type)
454 {
455 int i;
456 u32 value;
457 u16 offset;
459 might_sleep();
461 offset = (type == B43_DMA_64BIT) ? B43_DMA64_RXCTL : B43_DMA32_RXCTL;
462 b43_write32(dev, mmio_base + offset, 0);
463 for (i = 0; i < 10; i++) {
464 offset = (type == B43_DMA_64BIT) ? B43_DMA64_RXSTATUS :
465 B43_DMA32_RXSTATUS;
466 value = b43_read32(dev, mmio_base + offset);
467 if (type == B43_DMA_64BIT) {
468 value &= B43_DMA64_RXSTAT;
469 if (value == B43_DMA64_RXSTAT_DISABLED) {
470 i = -1;
471 break;
472 }
473 } else {
474 value &= B43_DMA32_RXSTATE;
475 if (value == B43_DMA32_RXSTAT_DISABLED) {
476 i = -1;
477 break;
478 }
479 }
480 msleep(1);
481 }
482 if (i != -1) {
483 b43err(dev->wl, "DMA RX reset timed out\n");
484 return -ENODEV;
485 }
487 return 0;
488 }
490 /* Reset the TX DMA channel */
491 static int b43_dmacontroller_tx_reset(struct b43_wldev *dev, u16 mmio_base,
492 enum b43_dmatype type)
493 {
494 int i;
495 u32 value;
496 u16 offset;
498 might_sleep();
500 for (i = 0; i < 10; i++) {
501 offset = (type == B43_DMA_64BIT) ? B43_DMA64_TXSTATUS :
502 B43_DMA32_TXSTATUS;
503 value = b43_read32(dev, mmio_base + offset);
504 if (type == B43_DMA_64BIT) {
505 value &= B43_DMA64_TXSTAT;
506 if (value == B43_DMA64_TXSTAT_DISABLED ||
507 value == B43_DMA64_TXSTAT_IDLEWAIT ||
508 value == B43_DMA64_TXSTAT_STOPPED)
509 break;
510 } else {
511 value &= B43_DMA32_TXSTATE;
512 if (value == B43_DMA32_TXSTAT_DISABLED ||
513 value == B43_DMA32_TXSTAT_IDLEWAIT ||
514 value == B43_DMA32_TXSTAT_STOPPED)
515 break;
516 }
517 msleep(1);
518 }
519 offset = (type == B43_DMA_64BIT) ? B43_DMA64_TXCTL : B43_DMA32_TXCTL;
520 b43_write32(dev, mmio_base + offset, 0);
521 for (i = 0; i < 10; i++) {
522 offset = (type == B43_DMA_64BIT) ? B43_DMA64_TXSTATUS :
523 B43_DMA32_TXSTATUS;
524 value = b43_read32(dev, mmio_base + offset);
525 if (type == B43_DMA_64BIT) {
526 value &= B43_DMA64_TXSTAT;
527 if (value == B43_DMA64_TXSTAT_DISABLED) {
528 i = -1;
529 break;
530 }
531 } else {
532 value &= B43_DMA32_TXSTATE;
533 if (value == B43_DMA32_TXSTAT_DISABLED) {
534 i = -1;
535 break;
536 }
537 }
538 msleep(1);
539 }
540 if (i != -1) {
541 b43err(dev->wl, "DMA TX reset timed out\n");
542 return -ENODEV;
543 }
544 /* ensure the reset is completed. */
545 msleep(1);
547 return 0;
548 }
550 /* Check if a DMA mapping address is invalid. */
551 static bool b43_dma_mapping_error(struct b43_dmaring *ring,
552 dma_addr_t addr,
553 size_t buffersize, bool dma_to_device)
554 {
555 if (unlikely(dma_mapping_error(ring->dev->dev->dma_dev, addr)))
556 return true;
558 switch (ring->type) {
559 case B43_DMA_30BIT:
560 if ((u64)addr + buffersize > (1ULL << 30))
561 goto address_error;
562 break;
563 case B43_DMA_32BIT:
564 if ((u64)addr + buffersize > (1ULL << 32))
565 goto address_error;
566 break;
567 case B43_DMA_64BIT:
568 /* Currently we can't have addresses beyond
569 * 64bit in the kernel. */
570 break;
571 }
573 /* The address is OK. */
574 return false;
576 address_error:
577 /* We can't support this address. Unmap it again. */
578 unmap_descbuffer(ring, addr, buffersize, dma_to_device);
580 return true;
581 }
583 static bool b43_rx_buffer_is_poisoned(struct b43_dmaring *ring, struct sk_buff *skb)
584 {
585 unsigned char *f = skb->data + ring->frameoffset;
587 return ((f[0] & f[1] & f[2] & f[3] & f[4] & f[5] & f[6] & f[7]) == 0xFF);
588 }
590 static void b43_poison_rx_buffer(struct b43_dmaring *ring, struct sk_buff *skb)
591 {
592 struct b43_rxhdr_fw4 *rxhdr;
593 unsigned char *frame;
595 /* This poisons the RX buffer to detect DMA failures. */
597 rxhdr = (struct b43_rxhdr_fw4 *)(skb->data);
598 rxhdr->frame_len = 0;
600 B43_WARN_ON(ring->rx_buffersize < ring->frameoffset + sizeof(struct b43_plcp_hdr6) + 2);
601 frame = skb->data + ring->frameoffset;
602 memset(frame, 0xFF, sizeof(struct b43_plcp_hdr6) + 2 /* padding */);
603 }
605 static int setup_rx_descbuffer(struct b43_dmaring *ring,
606 struct b43_dmadesc_generic *desc,
607 struct b43_dmadesc_meta *meta, gfp_t gfp_flags)
608 {
609 dma_addr_t dmaaddr;
610 struct sk_buff *skb;
612 B43_WARN_ON(ring->tx);
614 skb = __dev_alloc_skb(ring->rx_buffersize, gfp_flags);
615 if (unlikely(!skb))
616 return -ENOMEM;
617 b43_poison_rx_buffer(ring, skb);
618 dmaaddr = map_descbuffer(ring, skb->data, ring->rx_buffersize, 0);
619 if (b43_dma_mapping_error(ring, dmaaddr, ring->rx_buffersize, 0)) {
620 /* ugh. try to realloc in zone_dma */
621 gfp_flags |= GFP_DMA;
623 dev_kfree_skb_any(skb);
625 skb = __dev_alloc_skb(ring->rx_buffersize, gfp_flags);
626 if (unlikely(!skb))
627 return -ENOMEM;
628 b43_poison_rx_buffer(ring, skb);
629 dmaaddr = map_descbuffer(ring, skb->data,
630 ring->rx_buffersize, 0);
631 if (b43_dma_mapping_error(ring, dmaaddr, ring->rx_buffersize, 0)) {
632 b43err(ring->dev->wl, "RX DMA buffer allocation failed\n");
633 dev_kfree_skb_any(skb);
634 return -EIO;
635 }
636 }
638 meta->skb = skb;
639 meta->dmaaddr = dmaaddr;
640 ring->ops->fill_descriptor(ring, desc, dmaaddr,
641 ring->rx_buffersize, 0, 0, 0);
643 return 0;
644 }
646 /* Allocate the initial descbuffers.
647 * This is used for an RX ring only.
648 */
649 static int alloc_initial_descbuffers(struct b43_dmaring *ring)
650 {
651 int i, err = -ENOMEM;
652 struct b43_dmadesc_generic *desc;
653 struct b43_dmadesc_meta *meta;
655 for (i = 0; i < ring->nr_slots; i++) {
656 desc = ring->ops->idx2desc(ring, i, &meta);
658 err = setup_rx_descbuffer(ring, desc, meta, GFP_KERNEL);
659 if (err) {
660 b43err(ring->dev->wl,
661 "Failed to allocate initial descbuffers\n");
662 goto err_unwind;
663 }
664 }
665 mb();
666 ring->used_slots = ring->nr_slots;
667 err = 0;
668 out:
669 return err;
671 err_unwind:
672 for (i--; i >= 0; i--) {
673 desc = ring->ops->idx2desc(ring, i, &meta);
675 unmap_descbuffer(ring, meta->dmaaddr, ring->rx_buffersize, 0);
676 dev_kfree_skb(meta->skb);
677 }
678 goto out;
679 }
681 /* Do initial setup of the DMA controller.
682 * Reset the controller, write the ring busaddress
683 * and switch the "enable" bit on.
684 */
685 static int dmacontroller_setup(struct b43_dmaring *ring)
686 {
687 int err = 0;
688 u32 value;
689 u32 addrext;
690 bool parity = ring->dev->dma.parity;
691 u32 addrlo;
692 u32 addrhi;
694 if (ring->tx) {
695 if (ring->type == B43_DMA_64BIT) {
696 u64 ringbase = (u64) (ring->dmabase);
697 addrext = b43_dma_address(&ring->dev->dma, ringbase, B43_DMA_ADDR_EXT);
698 addrlo = b43_dma_address(&ring->dev->dma, ringbase, B43_DMA_ADDR_LOW);
699 addrhi = b43_dma_address(&ring->dev->dma, ringbase, B43_DMA_ADDR_HIGH);
701 value = B43_DMA64_TXENABLE;
702 value |= (addrext << B43_DMA64_TXADDREXT_SHIFT)
703 & B43_DMA64_TXADDREXT_MASK;
704 if (!parity)
705 value |= B43_DMA64_TXPARITYDISABLE;
706 b43_dma_write(ring, B43_DMA64_TXCTL, value);
707 b43_dma_write(ring, B43_DMA64_TXRINGLO, addrlo);
708 b43_dma_write(ring, B43_DMA64_TXRINGHI, addrhi);
709 } else {
710 u32 ringbase = (u32) (ring->dmabase);
711 addrext = b43_dma_address(&ring->dev->dma, ringbase, B43_DMA_ADDR_EXT);
712 addrlo = b43_dma_address(&ring->dev->dma, ringbase, B43_DMA_ADDR_LOW);
714 value = B43_DMA32_TXENABLE;
715 value |= (addrext << B43_DMA32_TXADDREXT_SHIFT)
716 & B43_DMA32_TXADDREXT_MASK;
717 if (!parity)
718 value |= B43_DMA32_TXPARITYDISABLE;
719 b43_dma_write(ring, B43_DMA32_TXCTL, value);
720 b43_dma_write(ring, B43_DMA32_TXRING, addrlo);
721 }
722 } else {
723 err = alloc_initial_descbuffers(ring);
724 if (err)
725 goto out;
726 if (ring->type == B43_DMA_64BIT) {
727 u64 ringbase = (u64) (ring->dmabase);
728 addrext = b43_dma_address(&ring->dev->dma, ringbase, B43_DMA_ADDR_EXT);
729 addrlo = b43_dma_address(&ring->dev->dma, ringbase, B43_DMA_ADDR_LOW);
730 addrhi = b43_dma_address(&ring->dev->dma, ringbase, B43_DMA_ADDR_HIGH);
732 value = (ring->frameoffset << B43_DMA64_RXFROFF_SHIFT);
733 value |= B43_DMA64_RXENABLE;
734 value |= (addrext << B43_DMA64_RXADDREXT_SHIFT)
735 & B43_DMA64_RXADDREXT_MASK;
736 if (!parity)
737 value |= B43_DMA64_RXPARITYDISABLE;
738 b43_dma_write(ring, B43_DMA64_RXCTL, value);
739 b43_dma_write(ring, B43_DMA64_RXRINGLO, addrlo);
740 b43_dma_write(ring, B43_DMA64_RXRINGHI, addrhi);
741 b43_dma_write(ring, B43_DMA64_RXINDEX, ring->nr_slots *
742 sizeof(struct b43_dmadesc64));
743 } else {
744 u32 ringbase = (u32) (ring->dmabase);
745 addrext = b43_dma_address(&ring->dev->dma, ringbase, B43_DMA_ADDR_EXT);
746 addrlo = b43_dma_address(&ring->dev->dma, ringbase, B43_DMA_ADDR_LOW);
748 value = (ring->frameoffset << B43_DMA32_RXFROFF_SHIFT);
749 value |= B43_DMA32_RXENABLE;
750 value |= (addrext << B43_DMA32_RXADDREXT_SHIFT)
751 & B43_DMA32_RXADDREXT_MASK;
752 if (!parity)
753 value |= B43_DMA32_RXPARITYDISABLE;
754 b43_dma_write(ring, B43_DMA32_RXCTL, value);
755 b43_dma_write(ring, B43_DMA32_RXRING, addrlo);
756 b43_dma_write(ring, B43_DMA32_RXINDEX, ring->nr_slots *
757 sizeof(struct b43_dmadesc32));
758 }
759 }
761 out:
762 return err;
763 }
765 /* Shutdown the DMA controller. */
766 static void dmacontroller_cleanup(struct b43_dmaring *ring)
767 {
768 if (ring->tx) {
769 b43_dmacontroller_tx_reset(ring->dev, ring->mmio_base,
770 ring->type);
771 if (ring->type == B43_DMA_64BIT) {
772 b43_dma_write(ring, B43_DMA64_TXRINGLO, 0);
773 b43_dma_write(ring, B43_DMA64_TXRINGHI, 0);
774 } else
775 b43_dma_write(ring, B43_DMA32_TXRING, 0);
776 } else {
777 b43_dmacontroller_rx_reset(ring->dev, ring->mmio_base,
778 ring->type);
779 if (ring->type == B43_DMA_64BIT) {
780 b43_dma_write(ring, B43_DMA64_RXRINGLO, 0);
781 b43_dma_write(ring, B43_DMA64_RXRINGHI, 0);
782 } else
783 b43_dma_write(ring, B43_DMA32_RXRING, 0);
784 }
785 }
787 static void free_all_descbuffers(struct b43_dmaring *ring)
788 {
789 struct b43_dmadesc_meta *meta;
790 int i;
792 if (!ring->used_slots)
793 return;
794 for (i = 0; i < ring->nr_slots; i++) {
795 /* get meta - ignore returned value */
796 ring->ops->idx2desc(ring, i, &meta);
798 if (!meta->skb || b43_dma_ptr_is_poisoned(meta->skb)) {
799 B43_WARN_ON(!ring->tx);
800 continue;
801 }
802 if (ring->tx) {
803 unmap_descbuffer(ring, meta->dmaaddr,
804 meta->skb->len, 1);
805 } else {
806 unmap_descbuffer(ring, meta->dmaaddr,
807 ring->rx_buffersize, 0);
808 }
809 free_descriptor_buffer(ring, meta);
810 }
811 }
813 static u64 supported_dma_mask(struct b43_wldev *dev)
814 {
815 u32 tmp;
816 u16 mmio_base;
818 switch (dev->dev->bus_type) {
819 #ifdef CONFIG_B43_BCMA
820 case B43_BUS_BCMA:
821 tmp = bcma_aread32(dev->dev->bdev, BCMA_IOST);
822 if (tmp & BCMA_IOST_DMA64)
823 return DMA_BIT_MASK(64);
824 break;
825 #endif
826 #ifdef CONFIG_B43_SSB
827 case B43_BUS_SSB:
828 tmp = ssb_read32(dev->dev->sdev, SSB_TMSHIGH);
829 if (tmp & SSB_TMSHIGH_DMA64)
830 return DMA_BIT_MASK(64);
831 break;
832 #endif
833 }
835 mmio_base = b43_dmacontroller_base(0, 0);
836 b43_write32(dev, mmio_base + B43_DMA32_TXCTL, B43_DMA32_TXADDREXT_MASK);
837 tmp = b43_read32(dev, mmio_base + B43_DMA32_TXCTL);
838 if (tmp & B43_DMA32_TXADDREXT_MASK)
839 return DMA_BIT_MASK(32);
841 return DMA_BIT_MASK(30);
842 }
844 static enum b43_dmatype dma_mask_to_engine_type(u64 dmamask)
845 {
846 if (dmamask == DMA_BIT_MASK(30))
847 return B43_DMA_30BIT;
848 if (dmamask == DMA_BIT_MASK(32))
849 return B43_DMA_32BIT;
850 if (dmamask == DMA_BIT_MASK(64))
851 return B43_DMA_64BIT;
852 B43_WARN_ON(1);
853 return B43_DMA_30BIT;
854 }
856 /* Main initialization function. */
857 static
858 struct b43_dmaring *b43_setup_dmaring(struct b43_wldev *dev,
859 int controller_index,
860 int for_tx,
861 enum b43_dmatype type)
862 {
863 struct b43_dmaring *ring;
864 int i, err;
865 dma_addr_t dma_test;
867 ring = kzalloc(sizeof(*ring), GFP_KERNEL);
868 if (!ring)
869 goto out;
871 ring->nr_slots = B43_RXRING_SLOTS;
872 if (for_tx)
873 ring->nr_slots = B43_TXRING_SLOTS;
875 ring->meta = kcalloc(ring->nr_slots, sizeof(struct b43_dmadesc_meta),
876 GFP_KERNEL);
877 if (!ring->meta)
878 goto err_kfree_ring;
879 for (i = 0; i < ring->nr_slots; i++)
880 ring->meta->skb = B43_DMA_PTR_POISON;
882 ring->type = type;
883 ring->dev = dev;
884 ring->mmio_base = b43_dmacontroller_base(type, controller_index);
885 ring->index = controller_index;
886 if (type == B43_DMA_64BIT)
887 ring->ops = &dma64_ops;
888 else
889 ring->ops = &dma32_ops;
890 if (for_tx) {
891 ring->tx = true;
892 ring->current_slot = -1;
893 } else {
894 if (ring->index == 0) {
895 switch (dev->fw.hdr_format) {
896 case B43_FW_HDR_598:
897 ring->rx_buffersize = B43_DMA0_RX_FW598_BUFSIZE;
898 ring->frameoffset = B43_DMA0_RX_FW598_FO;
899 break;
900 case B43_FW_HDR_410:
901 case B43_FW_HDR_351:
902 ring->rx_buffersize = B43_DMA0_RX_FW351_BUFSIZE;
903 ring->frameoffset = B43_DMA0_RX_FW351_FO;
904 break;
905 }
906 } else
907 B43_WARN_ON(1);
908 }
909 #ifdef CONFIG_B43_DEBUG
910 ring->last_injected_overflow = jiffies;
911 #endif
913 if (for_tx) {
914 /* Assumption: B43_TXRING_SLOTS can be divided by TX_SLOTS_PER_FRAME */
915 BUILD_BUG_ON(B43_TXRING_SLOTS % TX_SLOTS_PER_FRAME != 0);
917 ring->txhdr_cache = kcalloc(ring->nr_slots / TX_SLOTS_PER_FRAME,
918 b43_txhdr_size(dev),
919 GFP_KERNEL);
920 if (!ring->txhdr_cache)
921 goto err_kfree_meta;
923 /* test for ability to dma to txhdr_cache */
924 dma_test = dma_map_single(dev->dev->dma_dev,
925 ring->txhdr_cache,
926 b43_txhdr_size(dev),
927 DMA_TO_DEVICE);
929 if (b43_dma_mapping_error(ring, dma_test,
930 b43_txhdr_size(dev), 1)) {
931 /* ugh realloc */
932 kfree(ring->txhdr_cache);
933 ring->txhdr_cache = kcalloc(ring->nr_slots / TX_SLOTS_PER_FRAME,
934 b43_txhdr_size(dev),
935 GFP_KERNEL | GFP_DMA);
936 if (!ring->txhdr_cache)
937 goto err_kfree_meta;
939 dma_test = dma_map_single(dev->dev->dma_dev,
940 ring->txhdr_cache,
941 b43_txhdr_size(dev),
942 DMA_TO_DEVICE);
944 if (b43_dma_mapping_error(ring, dma_test,
945 b43_txhdr_size(dev), 1)) {
947 b43err(dev->wl,
948 "TXHDR DMA allocation failed\n");
949 goto err_kfree_txhdr_cache;
950 }
951 }
953 dma_unmap_single(dev->dev->dma_dev,
954 dma_test, b43_txhdr_size(dev),
955 DMA_TO_DEVICE);
956 }
958 err = alloc_ringmemory(ring);
959 if (err)
960 goto err_kfree_txhdr_cache;
961 err = dmacontroller_setup(ring);
962 if (err)
963 goto err_free_ringmemory;
965 out:
966 return ring;
968 err_free_ringmemory:
969 free_ringmemory(ring);
970 err_kfree_txhdr_cache:
971 kfree(ring->txhdr_cache);
972 err_kfree_meta:
973 kfree(ring->meta);
974 err_kfree_ring:
975 kfree(ring);
976 ring = NULL;
977 goto out;
978 }
980 #define divide(a, b) ({ \
981 typeof(a) __a = a; \
982 do_div(__a, b); \
983 __a; \
984 })
986 #define modulo(a, b) ({ \
987 typeof(a) __a = a; \
988 do_div(__a, b); \
989 })
991 /* Main cleanup function. */
992 static void b43_destroy_dmaring(struct b43_dmaring *ring,
993 const char *ringname)
994 {
995 if (!ring)
996 return;
998 #ifdef CONFIG_B43_DEBUG
999 {
1000 /* Print some statistics. */
1001 u64 failed_packets = ring->nr_failed_tx_packets;
1002 u64 succeed_packets = ring->nr_succeed_tx_packets;
1003 u64 nr_packets = failed_packets + succeed_packets;
1004 u64 permille_failed = 0, average_tries = 0;
1006 if (nr_packets)
1007 permille_failed = divide(failed_packets * 1000, nr_packets);
1008 if (nr_packets)
1009 average_tries = divide(ring->nr_total_packet_tries * 100, nr_packets);
1011 b43dbg(ring->dev->wl, "DMA-%u %s: "
1012 "Used slots %d/%d, Failed frames %llu/%llu = %llu.%01llu%%, "
1013 "Average tries %llu.%02llu\n",
1014 (unsigned int)(ring->type), ringname,
1015 ring->max_used_slots,
1016 ring->nr_slots,
1017 (unsigned long long)failed_packets,
1018 (unsigned long long)nr_packets,
1019 (unsigned long long)divide(permille_failed, 10),
1020 (unsigned long long)modulo(permille_failed, 10),
1021 (unsigned long long)divide(average_tries, 100),
1022 (unsigned long long)modulo(average_tries, 100));
1023 }
1024 #endif /* DEBUG */
1026 /* Device IRQs are disabled prior entering this function,
1027 * so no need to take care of concurrency with rx handler stuff.
1028 */
1029 dmacontroller_cleanup(ring);
1030 free_all_descbuffers(ring);
1031 free_ringmemory(ring);
1033 kfree(ring->txhdr_cache);
1034 kfree(ring->meta);
1035 kfree(ring);
1036 }
1038 #define destroy_ring(dma, ring) do { \
1039 b43_destroy_dmaring((dma)->ring, __stringify(ring)); \
1040 (dma)->ring = NULL; \
1041 } while (0)
1043 void b43_dma_free(struct b43_wldev *dev)
1044 {
1045 struct b43_dma *dma;
1047 if (b43_using_pio_transfers(dev))
1048 return;
1049 dma = &dev->dma;
1051 destroy_ring(dma, rx_ring);
1052 destroy_ring(dma, tx_ring_AC_BK);
1053 destroy_ring(dma, tx_ring_AC_BE);
1054 destroy_ring(dma, tx_ring_AC_VI);
1055 destroy_ring(dma, tx_ring_AC_VO);
1056 destroy_ring(dma, tx_ring_mcast);
1057 }
1059 static int b43_dma_set_mask(struct b43_wldev *dev, u64 mask)
1060 {
1061 u64 orig_mask = mask;
1062 bool fallback = false;
1063 int err;
1065 /* Try to set the DMA mask. If it fails, try falling back to a
1066 * lower mask, as we can always also support a lower one. */
1067 while (1) {
1068 err = dma_set_mask_and_coherent(dev->dev->dma_dev, mask);
1069 if (!err)
1070 break;
1071 if (mask == DMA_BIT_MASK(64)) {
1072 mask = DMA_BIT_MASK(32);
1073 fallback = true;
1074 continue;
1075 }
1076 if (mask == DMA_BIT_MASK(32)) {
1077 mask = DMA_BIT_MASK(30);
1078 fallback = true;
1079 continue;
1080 }
1081 b43err(dev->wl, "The machine/kernel does not support "
1082 "the required %u-bit DMA mask\n",
1083 (unsigned int)dma_mask_to_engine_type(orig_mask));
1084 return -EOPNOTSUPP;
1085 }
1086 if (fallback) {
1087 b43info(dev->wl, "DMA mask fallback from %u-bit to %u-bit\n",
1088 (unsigned int)dma_mask_to_engine_type(orig_mask),
1089 (unsigned int)dma_mask_to_engine_type(mask));
1090 }
1092 return 0;
1093 }
1095 /* Some hardware with 64-bit DMA seems to be bugged and looks for translation
1096 * bit in low address word instead of high one.
1097 */
1098 static bool b43_dma_translation_in_low_word(struct b43_wldev *dev,
1099 enum b43_dmatype type)
1100 {
1101 if (type != B43_DMA_64BIT)
1102 return true;
1104 #ifdef CONFIG_B43_SSB
1105 if (dev->dev->bus_type == B43_BUS_SSB &&
1106 dev->dev->sdev->bus->bustype == SSB_BUSTYPE_PCI &&
1107 !(pci_is_pcie(dev->dev->sdev->bus->host_pci) &&
1108 ssb_read32(dev->dev->sdev, SSB_TMSHIGH) & SSB_TMSHIGH_DMA64))
1109 return true;
1110 #endif
1111 return false;
1112 }
1114 int b43_dma_init(struct b43_wldev *dev)
1115 {
1116 struct b43_dma *dma = &dev->dma;
1117 int err;
1118 u64 dmamask;
1119 enum b43_dmatype type;
1121 dmamask = supported_dma_mask(dev);
1122 type = dma_mask_to_engine_type(dmamask);
1123 err = b43_dma_set_mask(dev, dmamask);
1124 if (err)
1125 return err;
1127 switch (dev->dev->bus_type) {
1128 #ifdef CONFIG_B43_BCMA
1129 case B43_BUS_BCMA:
1130 dma->translation = bcma_core_dma_translation(dev->dev->bdev);
1131 break;
1132 #endif
1133 #ifdef CONFIG_B43_SSB
1134 case B43_BUS_SSB:
1135 dma->translation = ssb_dma_translation(dev->dev->sdev);
1136 break;
1137 #endif
1138 }
1139 dma->translation_in_low = b43_dma_translation_in_low_word(dev, type);
1141 dma->parity = true;
1142 #ifdef CONFIG_B43_BCMA
1143 /* TODO: find out which SSB devices need disabling parity */
1144 if (dev->dev->bus_type == B43_BUS_BCMA)
1145 dma->parity = false;
1146 #endif
1148 err = -ENOMEM;
1149 /* setup TX DMA channels. */
1150 dma->tx_ring_AC_BK = b43_setup_dmaring(dev, 0, 1, type);
1151 if (!dma->tx_ring_AC_BK)
1152 goto out;
1154 dma->tx_ring_AC_BE = b43_setup_dmaring(dev, 1, 1, type);
1155 if (!dma->tx_ring_AC_BE)
1156 goto err_destroy_bk;
1158 dma->tx_ring_AC_VI = b43_setup_dmaring(dev, 2, 1, type);
1159 if (!dma->tx_ring_AC_VI)
1160 goto err_destroy_be;
1162 dma->tx_ring_AC_VO = b43_setup_dmaring(dev, 3, 1, type);
1163 if (!dma->tx_ring_AC_VO)
1164 goto err_destroy_vi;
1166 dma->tx_ring_mcast = b43_setup_dmaring(dev, 4, 1, type);
1167 if (!dma->tx_ring_mcast)
1168 goto err_destroy_vo;
1170 /* setup RX DMA channel. */
1171 dma->rx_ring = b43_setup_dmaring(dev, 0, 0, type);
1172 if (!dma->rx_ring)
1173 goto err_destroy_mcast;
1175 /* No support for the TX status DMA ring. */
1176 B43_WARN_ON(dev->dev->core_rev < 5);
1178 b43dbg(dev->wl, "%u-bit DMA initialized\n",
1179 (unsigned int)type);
1180 err = 0;
1181 out:
1182 return err;
1184 err_destroy_mcast:
1185 destroy_ring(dma, tx_ring_mcast);
1186 err_destroy_vo:
1187 destroy_ring(dma, tx_ring_AC_VO);
1188 err_destroy_vi:
1189 destroy_ring(dma, tx_ring_AC_VI);
1190 err_destroy_be:
1191 destroy_ring(dma, tx_ring_AC_BE);
1192 err_destroy_bk:
1193 destroy_ring(dma, tx_ring_AC_BK);
1194 return err;
1195 }
1197 /* Generate a cookie for the TX header. */
1198 static u16 generate_cookie(struct b43_dmaring *ring, int slot)
1199 {
1200 u16 cookie;
1202 /* Use the upper 4 bits of the cookie as
1203 * DMA controller ID and store the slot number
1204 * in the lower 12 bits.
1205 * Note that the cookie must never be 0, as this
1206 * is a special value used in RX path.
1207 * It can also not be 0xFFFF because that is special
1208 * for multicast frames.
1209 */
1210 cookie = (((u16)ring->index + 1) << 12);
1211 B43_WARN_ON(slot & ~0x0FFF);
1212 cookie |= (u16)slot;
1214 return cookie;
1215 }
1217 /* Inspect a cookie and find out to which controller/slot it belongs. */
1218 static
1219 struct b43_dmaring *parse_cookie(struct b43_wldev *dev, u16 cookie, int *slot)
1220 {
1221 struct b43_dma *dma = &dev->dma;
1222 struct b43_dmaring *ring = NULL;
1224 switch (cookie & 0xF000) {
1225 case 0x1000:
1226 ring = dma->tx_ring_AC_BK;
1227 break;
1228 case 0x2000:
1229 ring = dma->tx_ring_AC_BE;
1230 break;
1231 case 0x3000:
1232 ring = dma->tx_ring_AC_VI;
1233 break;
1234 case 0x4000:
1235 ring = dma->tx_ring_AC_VO;
1236 break;
1237 case 0x5000:
1238 ring = dma->tx_ring_mcast;
1239 break;
1240 }
1241 *slot = (cookie & 0x0FFF);
1242 if (unlikely(!ring || *slot < 0 || *slot >= ring->nr_slots)) {
1243 b43dbg(dev->wl, "TX-status contains "
1244 "invalid cookie: 0x%04X\n", cookie);
1245 return NULL;
1246 }
1248 return ring;
1249 }
1251 static int dma_tx_fragment(struct b43_dmaring *ring,
1252 struct sk_buff *skb)
1253 {
1254 const struct b43_dma_ops *ops = ring->ops;
1255 struct ieee80211_tx_info *info = IEEE80211_SKB_CB(skb);
1256 struct b43_private_tx_info *priv_info = b43_get_priv_tx_info(info);
1257 u8 *header;
1258 int slot, old_top_slot, old_used_slots;
1259 int err;
1260 struct b43_dmadesc_generic *desc;
1261 struct b43_dmadesc_meta *meta;
1262 struct b43_dmadesc_meta *meta_hdr;
1263 u16 cookie;
1264 size_t hdrsize = b43_txhdr_size(ring->dev);
1266 /* Important note: If the number of used DMA slots per TX frame
1267 * is changed here, the TX_SLOTS_PER_FRAME definition at the top of
1268 * the file has to be updated, too!
1269 */
1271 old_top_slot = ring->current_slot;
1272 old_used_slots = ring->used_slots;
1274 /* Get a slot for the header. */
1275 slot = request_slot(ring);
1276 desc = ops->idx2desc(ring, slot, &meta_hdr);
1277 memset(meta_hdr, 0, sizeof(*meta_hdr));
1279 header = &(ring->txhdr_cache[(slot / TX_SLOTS_PER_FRAME) * hdrsize]);
1280 cookie = generate_cookie(ring, slot);
1281 err = b43_generate_txhdr(ring->dev, header,
1282 skb, info, cookie);
1283 if (unlikely(err)) {
1284 ring->current_slot = old_top_slot;
1285 ring->used_slots = old_used_slots;
1286 return err;
1287 }
1289 meta_hdr->dmaaddr = map_descbuffer(ring, (unsigned char *)header,
1290 hdrsize, 1);
1291 if (b43_dma_mapping_error(ring, meta_hdr->dmaaddr, hdrsize, 1)) {
1292 ring->current_slot = old_top_slot;
1293 ring->used_slots = old_used_slots;
1294 return -EIO;
1295 }
1296 ops->fill_descriptor(ring, desc, meta_hdr->dmaaddr,
1297 hdrsize, 1, 0, 0);
1299 /* Get a slot for the payload. */
1300 slot = request_slot(ring);
1301 desc = ops->idx2desc(ring, slot, &meta);
1302 memset(meta, 0, sizeof(*meta));
1304 meta->skb = skb;
1305 meta->is_last_fragment = true;
1306 priv_info->bouncebuffer = NULL;
1308 meta->dmaaddr = map_descbuffer(ring, skb->data, skb->len, 1);
1309 /* create a bounce buffer in zone_dma on mapping failure. */
1310 if (b43_dma_mapping_error(ring, meta->dmaaddr, skb->len, 1)) {
1311 priv_info->bouncebuffer = kmemdup(skb->data, skb->len,
1312 GFP_ATOMIC | GFP_DMA);
1313 if (!priv_info->bouncebuffer) {
1314 ring->current_slot = old_top_slot;
1315 ring->used_slots = old_used_slots;
1316 err = -ENOMEM;
1317 goto out_unmap_hdr;
1318 }
1320 meta->dmaaddr = map_descbuffer(ring, priv_info->bouncebuffer, skb->len, 1);
1321 if (b43_dma_mapping_error(ring, meta->dmaaddr, skb->len, 1)) {
1322 kfree(priv_info->bouncebuffer);
1323 priv_info->bouncebuffer = NULL;
1324 ring->current_slot = old_top_slot;
1325 ring->used_slots = old_used_slots;
1326 err = -EIO;
1327 goto out_unmap_hdr;
1328 }
1329 }
1331 ops->fill_descriptor(ring, desc, meta->dmaaddr, skb->len, 0, 1, 1);
1333 if (info->flags & IEEE80211_TX_CTL_SEND_AFTER_DTIM) {
1334 /* Tell the firmware about the cookie of the last
1335 * mcast frame, so it can clear the more-data bit in it. */
1336 b43_shm_write16(ring->dev, B43_SHM_SHARED,
1337 B43_SHM_SH_MCASTCOOKIE, cookie);
1338 }
1339 /* Now transfer the whole frame. */
1340 wmb();
1341 ops->poke_tx(ring, next_slot(ring, slot));
1342 return 0;
1344 out_unmap_hdr:
1345 unmap_descbuffer(ring, meta_hdr->dmaaddr,
1346 hdrsize, 1);
1347 return err;
1348 }
1350 static inline int should_inject_overflow(struct b43_dmaring *ring)
1351 {
1352 #ifdef CONFIG_B43_DEBUG
1353 if (unlikely(b43_debug(ring->dev, B43_DBG_DMAOVERFLOW))) {
1354 /* Check if we should inject another ringbuffer overflow
1355 * to test handling of this situation in the stack. */
1356 unsigned long next_overflow;
1358 next_overflow = ring->last_injected_overflow + HZ;
1359 if (time_after(jiffies, next_overflow)) {
1360 ring->last_injected_overflow = jiffies;
1361 b43dbg(ring->dev->wl,
1362 "Injecting TX ring overflow on "
1363 "DMA controller %d\n", ring->index);
1364 return 1;
1365 }
1366 }
1367 #endif /* CONFIG_B43_DEBUG */
1368 return 0;
1369 }
1371 /* Static mapping of mac80211's queues (priorities) to b43 DMA rings. */
1372 static struct b43_dmaring *select_ring_by_priority(struct b43_wldev *dev,
1373 u8 queue_prio)
1374 {
1375 struct b43_dmaring *ring;
1377 if (dev->qos_enabled) {
1378 /* 0 = highest priority */
1379 switch (queue_prio) {
1380 default:
1381 B43_WARN_ON(1);
1382 /* fallthrough */
1383 case 0:
1384 ring = dev->dma.tx_ring_AC_VO;
1385 break;
1386 case 1:
1387 ring = dev->dma.tx_ring_AC_VI;
1388 break;
1389 case 2:
1390 ring = dev->dma.tx_ring_AC_BE;
1391 break;
1392 case 3:
1393 ring = dev->dma.tx_ring_AC_BK;
1394 break;
1395 }
1396 } else
1397 ring = dev->dma.tx_ring_AC_BE;
1399 return ring;
1400 }
1402 int b43_dma_tx(struct b43_wldev *dev, struct sk_buff *skb)
1403 {
1404 struct b43_dmaring *ring;
1405 struct ieee80211_hdr *hdr;
1406 int err = 0;
1407 struct ieee80211_tx_info *info = IEEE80211_SKB_CB(skb);
1409 hdr = (struct ieee80211_hdr *)skb->data;
1410 if (info->flags & IEEE80211_TX_CTL_SEND_AFTER_DTIM) {
1411 /* The multicast ring will be sent after the DTIM */
1412 ring = dev->dma.tx_ring_mcast;
1413 /* Set the more-data bit. Ucode will clear it on
1414 * the last frame for us. */
1415 hdr->frame_control |= cpu_to_le16(IEEE80211_FCTL_MOREDATA);
1416 } else {
1417 /* Decide by priority where to put this frame. */
1418 ring = select_ring_by_priority(
1419 dev, skb_get_queue_mapping(skb));
1420 }
1422 B43_WARN_ON(!ring->tx);
1424 if (unlikely(ring->stopped)) {
1425 /* We get here only because of a bug in mac80211.
1426 * Because of a race, one packet may be queued after
1427 * the queue is stopped, thus we got called when we shouldn't.
1428 * For now, just refuse the transmit. */
1429 if (b43_debug(dev, B43_DBG_DMAVERBOSE))
1430 b43err(dev->wl, "Packet after queue stopped\n");
1431 err = -ENOSPC;
1432 goto out;
1433 }
1435 if (unlikely(WARN_ON(free_slots(ring) < TX_SLOTS_PER_FRAME))) {
1436 /* If we get here, we have a real error with the queue
1437 * full, but queues not stopped. */
1438 b43err(dev->wl, "DMA queue overflow\n");
1439 err = -ENOSPC;
1440 goto out;
1441 }
1443 /* Assign the queue number to the ring (if not already done before)
1444 * so TX status handling can use it. The queue to ring mapping is
1445 * static, so we don't need to store it per frame. */
1446 ring->queue_prio = skb_get_queue_mapping(skb);
1448 err = dma_tx_fragment(ring, skb);
1449 if (unlikely(err == -ENOKEY)) {
1450 /* Drop this packet, as we don't have the encryption key
1451 * anymore and must not transmit it unencrypted. */
1452 ieee80211_free_txskb(dev->wl->hw, skb);
1453 err = 0;
1454 goto out;
1455 }
1456 if (unlikely(err)) {
1457 b43err(dev->wl, "DMA tx mapping failure\n");
1458 goto out;
1459 }
1460 if ((free_slots(ring) < TX_SLOTS_PER_FRAME) ||
1461 should_inject_overflow(ring)) {
1462 /* This TX ring is full. */
1463 unsigned int skb_mapping = skb_get_queue_mapping(skb);
1464 ieee80211_stop_queue(dev->wl->hw, skb_mapping);
1465 dev->wl->tx_queue_stopped[skb_mapping] = 1;
1466 ring->stopped = true;
1467 if (b43_debug(dev, B43_DBG_DMAVERBOSE)) {
1468 b43dbg(dev->wl, "Stopped TX ring %d\n", ring->index);
1469 }
1470 }
1471 out:
1473 return err;
1474 }
1476 void b43_dma_handle_txstatus(struct b43_wldev *dev,
1477 const struct b43_txstatus *status)
1478 {
1479 const struct b43_dma_ops *ops;
1480 struct b43_dmaring *ring;
1481 struct b43_dmadesc_meta *meta;
1482 static const struct b43_txstatus fake; /* filled with 0 */
1483 const struct b43_txstatus *txstat;
1484 int slot, firstused;
1485 bool frame_succeed;
1486 int skip;
1487 static u8 err_out1;
1489 ring = parse_cookie(dev, status->cookie, &slot);
1490 if (unlikely(!ring))
1491 return;
1492 B43_WARN_ON(!ring->tx);
1494 /* Sanity check: TX packets are processed in-order on one ring.
1495 * Check if the slot deduced from the cookie really is the first
1496 * used slot. */
1497 firstused = ring->current_slot - ring->used_slots + 1;
1498 if (firstused < 0)
1499 firstused = ring->nr_slots + firstused;
1501 skip = 0;
1502 if (unlikely(slot != firstused)) {
1503 /* This possibly is a firmware bug and will result in
1504 * malfunction, memory leaks and/or stall of DMA functionality.
1505 */
1506 if (slot == next_slot(ring, next_slot(ring, firstused))) {
1507 /* If a single header/data pair was missed, skip over
1508 * the first two slots in an attempt to recover.
1509 */
1510 slot = firstused;
1511 skip = 2;
1512 if (!err_out1) {
1513 /* Report the error once. */
1514 b43dbg(dev->wl,
1515 "Skip on DMA ring %d slot %d.\n",
1516 ring->index, slot);
1517 err_out1 = 1;
1518 }
1519 } else {
1520 /* More than a single header/data pair were missed.
1521 * Report this error. If running with open-source
1522 * firmware, then reset the controller to
1523 * revive operation.
1524 */
1525 b43dbg(dev->wl,
1526 "Out of order TX status report on DMA ring %d. Expected %d, but got %d\n",
1527 ring->index, firstused, slot);
1528 if (dev->fw.opensource)
1529 b43_controller_restart(dev, "Out of order TX");
1530 return;
1531 }
1532 }
1534 ops = ring->ops;
1535 while (1) {
1536 B43_WARN_ON(slot < 0 || slot >= ring->nr_slots);
1537 /* get meta - ignore returned value */
1538 ops->idx2desc(ring, slot, &meta);
1540 if (b43_dma_ptr_is_poisoned(meta->skb)) {
1541 b43dbg(dev->wl, "Poisoned TX slot %d (first=%d) "
1542 "on ring %d\n",
1543 slot, firstused, ring->index);
1544 break;
1545 }
1547 if (meta->skb) {
1548 struct b43_private_tx_info *priv_info =
1549 b43_get_priv_tx_info(IEEE80211_SKB_CB(meta->skb));
1551 unmap_descbuffer(ring, meta->dmaaddr,
1552 meta->skb->len, 1);
1553 kfree(priv_info->bouncebuffer);
1554 priv_info->bouncebuffer = NULL;
1555 } else {
1556 unmap_descbuffer(ring, meta->dmaaddr,
1557 b43_txhdr_size(dev), 1);
1558 }
1560 if (meta->is_last_fragment) {
1561 struct ieee80211_tx_info *info;
1563 if (unlikely(!meta->skb)) {
1564 /* This is a scatter-gather fragment of a frame,
1565 * so the skb pointer must not be NULL.
1566 */
1567 b43dbg(dev->wl, "TX status unexpected NULL skb "
1568 "at slot %d (first=%d) on ring %d\n",
1569 slot, firstused, ring->index);
1570 break;
1571 }
1573 info = IEEE80211_SKB_CB(meta->skb);
1575 /*
1576 * Call back to inform the ieee80211 subsystem about
1577 * the status of the transmission. When skipping over
1578 * a missed TX status report, use a status structure
1579 * filled with zeros to indicate that the frame was not
1580 * sent (frame_count 0) and not acknowledged
1581 */
1582 if (unlikely(skip))
1583 txstat = &fake;
1584 else
1585 txstat = status;
1587 frame_succeed = b43_fill_txstatus_report(dev, info,
1588 txstat);
1589 #ifdef CONFIG_B43_DEBUG
1590 if (frame_succeed)
1591 ring->nr_succeed_tx_packets++;
1592 else
1593 ring->nr_failed_tx_packets++;
1594 ring->nr_total_packet_tries += status->frame_count;
1595 #endif /* DEBUG */
1596 ieee80211_tx_status(dev->wl->hw, meta->skb);
1598 /* skb will be freed by ieee80211_tx_status().
1599 * Poison our pointer. */
1600 meta->skb = B43_DMA_PTR_POISON;
1601 } else {
1602 /* No need to call free_descriptor_buffer here, as
1603 * this is only the txhdr, which is not allocated.
1604 */
1605 if (unlikely(meta->skb)) {
1606 b43dbg(dev->wl, "TX status unexpected non-NULL skb "
1607 "at slot %d (first=%d) on ring %d\n",
1608 slot, firstused, ring->index);
1609 break;
1610 }
1611 }
1613 /* Everything unmapped and free'd. So it's not used anymore. */
1614 ring->used_slots--;
1616 if (meta->is_last_fragment && !skip) {
1617 /* This is the last scatter-gather
1618 * fragment of the frame. We are done. */
1619 break;
1620 }
1621 slot = next_slot(ring, slot);
1622 if (skip > 0)
1623 --skip;
1624 }
1625 if (ring->stopped) {
1626 B43_WARN_ON(free_slots(ring) < TX_SLOTS_PER_FRAME);
1627 ring->stopped = false;
1628 }
1630 if (dev->wl->tx_queue_stopped[ring->queue_prio]) {
1631 dev->wl->tx_queue_stopped[ring->queue_prio] = 0;
1632 } else {
1633 /* If the driver queue is running wake the corresponding
1634 * mac80211 queue. */
1635 ieee80211_wake_queue(dev->wl->hw, ring->queue_prio);
1636 if (b43_debug(dev, B43_DBG_DMAVERBOSE)) {
1637 b43dbg(dev->wl, "Woke up TX ring %d\n", ring->index);
1638 }
1639 }
1640 /* Add work to the queue. */
1641 ieee80211_queue_work(dev->wl->hw, &dev->wl->tx_work);
1642 }
1644 static void dma_rx(struct b43_dmaring *ring, int *slot)
1645 {
1646 const struct b43_dma_ops *ops = ring->ops;
1647 struct b43_dmadesc_generic *desc;
1648 struct b43_dmadesc_meta *meta;
1649 struct b43_rxhdr_fw4 *rxhdr;
1650 struct sk_buff *skb;
1651 u16 len;
1652 int err;
1653 dma_addr_t dmaaddr;
1655 desc = ops->idx2desc(ring, *slot, &meta);
1657 sync_descbuffer_for_cpu(ring, meta->dmaaddr, ring->rx_buffersize);
1658 skb = meta->skb;
1660 rxhdr = (struct b43_rxhdr_fw4 *)skb->data;
1661 len = le16_to_cpu(rxhdr->frame_len);
1662 if (len == 0) {
1663 int i = 0;
1665 do {
1666 udelay(2);
1667 barrier();
1668 len = le16_to_cpu(rxhdr->frame_len);
1669 } while (len == 0 && i++ < 5);
1670 if (unlikely(len == 0)) {
1671 dmaaddr = meta->dmaaddr;
1672 goto drop_recycle_buffer;
1673 }
1674 }
1675 if (unlikely(b43_rx_buffer_is_poisoned(ring, skb))) {
1676 /* Something went wrong with the DMA.
1677 * The device did not touch the buffer and did not overwrite the poison. */
1678 b43dbg(ring->dev->wl, "DMA RX: Dropping poisoned buffer.\n");
1679 dmaaddr = meta->dmaaddr;
1680 goto drop_recycle_buffer;
1681 }
1682 if (unlikely(len + ring->frameoffset > ring->rx_buffersize)) {
1683 /* The data did not fit into one descriptor buffer
1684 * and is split over multiple buffers.
1685 * This should never happen, as we try to allocate buffers
1686 * big enough. So simply ignore this packet.
1687 */
1688 int cnt = 0;
1689 s32 tmp = len;
1691 while (1) {
1692 desc = ops->idx2desc(ring, *slot, &meta);
1693 /* recycle the descriptor buffer. */
1694 b43_poison_rx_buffer(ring, meta->skb);
1695 sync_descbuffer_for_device(ring, meta->dmaaddr,
1696 ring->rx_buffersize);
1697 *slot = next_slot(ring, *slot);
1698 cnt++;
1699 tmp -= ring->rx_buffersize;
1700 if (tmp <= 0)
1701 break;
1702 }
1703 b43err(ring->dev->wl, "DMA RX buffer too small "
1704 "(len: %u, buffer: %u, nr-dropped: %d)\n",
1705 len, ring->rx_buffersize, cnt);
1706 goto drop;
1707 }
1709 dmaaddr = meta->dmaaddr;
1710 err = setup_rx_descbuffer(ring, desc, meta, GFP_ATOMIC);
1711 if (unlikely(err)) {
1712 b43dbg(ring->dev->wl, "DMA RX: setup_rx_descbuffer() failed\n");
1713 goto drop_recycle_buffer;
1714 }
1716 unmap_descbuffer(ring, dmaaddr, ring->rx_buffersize, 0);
1717 skb_put(skb, len + ring->frameoffset);
1718 skb_pull(skb, ring->frameoffset);
1720 b43_rx(ring->dev, skb, rxhdr);
1721 drop:
1722 return;
1724 drop_recycle_buffer:
1725 /* Poison and recycle the RX buffer. */
1726 b43_poison_rx_buffer(ring, skb);
1727 sync_descbuffer_for_device(ring, dmaaddr, ring->rx_buffersize);
1728 }
1730 void b43_dma_handle_rx_overflow(struct b43_dmaring *ring)
1731 {
1732 int current_slot, previous_slot;
1734 B43_WARN_ON(ring->tx);
1736 /* Device has filled all buffers, drop all packets and let TCP
1737 * decrease speed.
1738 * Decrement RX index by one will let the device to see all slots
1739 * as free again
1740 */
1741 /*
1742 *TODO: How to increase rx_drop in mac80211?
1743 */
1744 current_slot = ring->ops->get_current_rxslot(ring);
1745 previous_slot = prev_slot(ring, current_slot);
1746 ring->ops->set_current_rxslot(ring, previous_slot);
1747 }
1749 void b43_dma_rx(struct b43_dmaring *ring)
1750 {
1751 const struct b43_dma_ops *ops = ring->ops;
1752 int slot, current_slot;
1753 int used_slots = 0;
1755 B43_WARN_ON(ring->tx);
1756 current_slot = ops->get_current_rxslot(ring);
1757 B43_WARN_ON(!(current_slot >= 0 && current_slot < ring->nr_slots));
1759 slot = ring->current_slot;
1760 for (; slot != current_slot; slot = next_slot(ring, slot)) {
1761 dma_rx(ring, &slot);
1762 update_max_used_slots(ring, ++used_slots);
1763 }
1764 wmb();
1765 ops->set_current_rxslot(ring, slot);
1766 ring->current_slot = slot;
1767 }
1769 static void b43_dma_tx_suspend_ring(struct b43_dmaring *ring)
1770 {
1771 B43_WARN_ON(!ring->tx);
1772 ring->ops->tx_suspend(ring);
1773 }
1775 static void b43_dma_tx_resume_ring(struct b43_dmaring *ring)
1776 {
1777 B43_WARN_ON(!ring->tx);
1778 ring->ops->tx_resume(ring);
1779 }
1781 void b43_dma_tx_suspend(struct b43_wldev *dev)
1782 {
1783 b43_power_saving_ctl_bits(dev, B43_PS_AWAKE);
1784 b43_dma_tx_suspend_ring(dev->dma.tx_ring_AC_BK);
1785 b43_dma_tx_suspend_ring(dev->dma.tx_ring_AC_BE);
1786 b43_dma_tx_suspend_ring(dev->dma.tx_ring_AC_VI);
1787 b43_dma_tx_suspend_ring(dev->dma.tx_ring_AC_VO);
1788 b43_dma_tx_suspend_ring(dev->dma.tx_ring_mcast);
1789 }
1791 void b43_dma_tx_resume(struct b43_wldev *dev)
1792 {
1793 b43_dma_tx_resume_ring(dev->dma.tx_ring_mcast);
1794 b43_dma_tx_resume_ring(dev->dma.tx_ring_AC_VO);
1795 b43_dma_tx_resume_ring(dev->dma.tx_ring_AC_VI);
1796 b43_dma_tx_resume_ring(dev->dma.tx_ring_AC_BE);
1797 b43_dma_tx_resume_ring(dev->dma.tx_ring_AC_BK);
1798 b43_power_saving_ctl_bits(dev, 0);
1799 }
1801 static void direct_fifo_rx(struct b43_wldev *dev, enum b43_dmatype type,
1802 u16 mmio_base, bool enable)
1803 {
1804 u32 ctl;
1806 if (type == B43_DMA_64BIT) {
1807 ctl = b43_read32(dev, mmio_base + B43_DMA64_RXCTL);
1808 ctl &= ~B43_DMA64_RXDIRECTFIFO;
1809 if (enable)
1810 ctl |= B43_DMA64_RXDIRECTFIFO;
1811 b43_write32(dev, mmio_base + B43_DMA64_RXCTL, ctl);
1812 } else {
1813 ctl = b43_read32(dev, mmio_base + B43_DMA32_RXCTL);
1814 ctl &= ~B43_DMA32_RXDIRECTFIFO;
1815 if (enable)
1816 ctl |= B43_DMA32_RXDIRECTFIFO;
1817 b43_write32(dev, mmio_base + B43_DMA32_RXCTL, ctl);
1818 }
1819 }
1821 /* Enable/Disable Direct FIFO Receive Mode (PIO) on a RX engine.
1822 * This is called from PIO code, so DMA structures are not available. */
1823 void b43_dma_direct_fifo_rx(struct b43_wldev *dev,
1824 unsigned int engine_index, bool enable)
1825 {
1826 enum b43_dmatype type;
1827 u16 mmio_base;
1829 type = dma_mask_to_engine_type(supported_dma_mask(dev));
1831 mmio_base = b43_dmacontroller_base(type, engine_index);
1832 direct_fifo_rx(dev, type, mmio_base, enable);
1833 }