Merge tag 'alloc-args-v4.19-rc8' of https://git.kernel.org/pub/scm/linux/kernel/git...
[rpmsg/rpmsg.git] / drivers / pci / controller / pcie-cadence.c
1 // SPDX-License-Identifier: GPL-2.0
2 // Copyright (c) 2017 Cadence
3 // Cadence PCIe controller driver.
4 // Author: Cyrille Pitchen <cyrille.pitchen@free-electrons.com>
6 #include <linux/kernel.h>
8 #include "pcie-cadence.h"
10 void cdns_pcie_set_outbound_region(struct cdns_pcie *pcie, u8 fn,
11                                    u32 r, bool is_io,
12                                    u64 cpu_addr, u64 pci_addr, size_t size)
13 {
14         /*
15          * roundup_pow_of_two() returns an unsigned long, which is not suited
16          * for 64bit values.
17          */
18         u64 sz = 1ULL << fls64(size - 1);
19         int nbits = ilog2(sz);
20         u32 addr0, addr1, desc0, desc1;
22         if (nbits < 8)
23                 nbits = 8;
25         /* Set the PCI address */
26         addr0 = CDNS_PCIE_AT_OB_REGION_PCI_ADDR0_NBITS(nbits) |
27                 (lower_32_bits(pci_addr) & GENMASK(31, 8));
28         addr1 = upper_32_bits(pci_addr);
30         cdns_pcie_writel(pcie, CDNS_PCIE_AT_OB_REGION_PCI_ADDR0(r), addr0);
31         cdns_pcie_writel(pcie, CDNS_PCIE_AT_OB_REGION_PCI_ADDR1(r), addr1);
33         /* Set the PCIe header descriptor */
34         if (is_io)
35                 desc0 = CDNS_PCIE_AT_OB_REGION_DESC0_TYPE_IO;
36         else
37                 desc0 = CDNS_PCIE_AT_OB_REGION_DESC0_TYPE_MEM;
38         desc1 = 0;
40         /*
41          * Whatever Bit [23] is set or not inside DESC0 register of the outbound
42          * PCIe descriptor, the PCI function number must be set into
43          * Bits [26:24] of DESC0 anyway.
44          *
45          * In Root Complex mode, the function number is always 0 but in Endpoint
46          * mode, the PCIe controller may support more than one function. This
47          * function number needs to be set properly into the outbound PCIe
48          * descriptor.
49          *
50          * Besides, setting Bit [23] is mandatory when in Root Complex mode:
51          * then the driver must provide the bus, resp. device, number in
52          * Bits [7:0] of DESC1, resp. Bits[31:27] of DESC0. Like the function
53          * number, the device number is always 0 in Root Complex mode.
54          *
55          * However when in Endpoint mode, we can clear Bit [23] of DESC0, hence
56          * the PCIe controller will use the captured values for the bus and
57          * device numbers.
58          */
59         if (pcie->is_rc) {
60                 /* The device and function numbers are always 0. */
61                 desc0 |= CDNS_PCIE_AT_OB_REGION_DESC0_HARDCODED_RID |
62                          CDNS_PCIE_AT_OB_REGION_DESC0_DEVFN(0);
63                 desc1 |= CDNS_PCIE_AT_OB_REGION_DESC1_BUS(pcie->bus);
64         } else {
65                 /*
66                  * Use captured values for bus and device numbers but still
67                  * need to set the function number.
68                  */
69                 desc0 |= CDNS_PCIE_AT_OB_REGION_DESC0_DEVFN(fn);
70         }
72         cdns_pcie_writel(pcie, CDNS_PCIE_AT_OB_REGION_DESC0(r), desc0);
73         cdns_pcie_writel(pcie, CDNS_PCIE_AT_OB_REGION_DESC1(r), desc1);
75         /* Set the CPU address */
76         cpu_addr -= pcie->mem_res->start;
77         addr0 = CDNS_PCIE_AT_OB_REGION_CPU_ADDR0_NBITS(nbits) |
78                 (lower_32_bits(cpu_addr) & GENMASK(31, 8));
79         addr1 = upper_32_bits(cpu_addr);
81         cdns_pcie_writel(pcie, CDNS_PCIE_AT_OB_REGION_CPU_ADDR0(r), addr0);
82         cdns_pcie_writel(pcie, CDNS_PCIE_AT_OB_REGION_CPU_ADDR1(r), addr1);
83 }
85 void cdns_pcie_set_outbound_region_for_normal_msg(struct cdns_pcie *pcie, u8 fn,
86                                                   u32 r, u64 cpu_addr)
87 {
88         u32 addr0, addr1, desc0, desc1;
90         desc0 = CDNS_PCIE_AT_OB_REGION_DESC0_TYPE_NORMAL_MSG;
91         desc1 = 0;
93         /* See cdns_pcie_set_outbound_region() comments above. */
94         if (pcie->is_rc) {
95                 desc0 |= CDNS_PCIE_AT_OB_REGION_DESC0_HARDCODED_RID |
96                          CDNS_PCIE_AT_OB_REGION_DESC0_DEVFN(0);
97                 desc1 |= CDNS_PCIE_AT_OB_REGION_DESC1_BUS(pcie->bus);
98         } else {
99                 desc0 |= CDNS_PCIE_AT_OB_REGION_DESC0_DEVFN(fn);
100         }
102         /* Set the CPU address */
103         cpu_addr -= pcie->mem_res->start;
104         addr0 = CDNS_PCIE_AT_OB_REGION_CPU_ADDR0_NBITS(17) |
105                 (lower_32_bits(cpu_addr) & GENMASK(31, 8));
106         addr1 = upper_32_bits(cpu_addr);
108         cdns_pcie_writel(pcie, CDNS_PCIE_AT_OB_REGION_PCI_ADDR0(r), 0);
109         cdns_pcie_writel(pcie, CDNS_PCIE_AT_OB_REGION_PCI_ADDR1(r), 0);
110         cdns_pcie_writel(pcie, CDNS_PCIE_AT_OB_REGION_DESC0(r), desc0);
111         cdns_pcie_writel(pcie, CDNS_PCIE_AT_OB_REGION_DESC1(r), desc1);
112         cdns_pcie_writel(pcie, CDNS_PCIE_AT_OB_REGION_CPU_ADDR0(r), addr0);
113         cdns_pcie_writel(pcie, CDNS_PCIE_AT_OB_REGION_CPU_ADDR1(r), addr1);
116 void cdns_pcie_reset_outbound_region(struct cdns_pcie *pcie, u32 r)
118         cdns_pcie_writel(pcie, CDNS_PCIE_AT_OB_REGION_PCI_ADDR0(r), 0);
119         cdns_pcie_writel(pcie, CDNS_PCIE_AT_OB_REGION_PCI_ADDR1(r), 0);
121         cdns_pcie_writel(pcie, CDNS_PCIE_AT_OB_REGION_DESC0(r), 0);
122         cdns_pcie_writel(pcie, CDNS_PCIE_AT_OB_REGION_DESC1(r), 0);
124         cdns_pcie_writel(pcie, CDNS_PCIE_AT_OB_REGION_CPU_ADDR0(r), 0);
125         cdns_pcie_writel(pcie, CDNS_PCIE_AT_OB_REGION_CPU_ADDR1(r), 0);
128 void cdns_pcie_disable_phy(struct cdns_pcie *pcie)
130         int i = pcie->phy_count;
132         while (i--) {
133                 phy_power_off(pcie->phy[i]);
134                 phy_exit(pcie->phy[i]);
135         }
138 int cdns_pcie_enable_phy(struct cdns_pcie *pcie)
140         int ret;
141         int i;
143         for (i = 0; i < pcie->phy_count; i++) {
144                 ret = phy_init(pcie->phy[i]);
145                 if (ret < 0)
146                         goto err_phy;
148                 ret = phy_power_on(pcie->phy[i]);
149                 if (ret < 0) {
150                         phy_exit(pcie->phy[i]);
151                         goto err_phy;
152                 }
153         }
155         return 0;
157 err_phy:
158         while (--i >= 0) {
159                 phy_power_off(pcie->phy[i]);
160                 phy_exit(pcie->phy[i]);
161         }
163         return ret;
166 int cdns_pcie_init_phy(struct device *dev, struct cdns_pcie *pcie)
168         struct device_node *np = dev->of_node;
169         int phy_count;
170         struct phy **phy;
171         struct device_link **link;
172         int i;
173         int ret;
174         const char *name;
176         phy_count = of_property_count_strings(np, "phy-names");
177         if (phy_count < 1) {
178                 dev_err(dev, "no phy-names.  PHY will not be initialized\n");
179                 pcie->phy_count = 0;
180                 return 0;
181         }
183         phy = devm_kcalloc(dev, phy_count, sizeof(*phy), GFP_KERNEL);
184         if (!phy)
185                 return -ENOMEM;
187         link = devm_kcalloc(dev, phy_count, sizeof(*link), GFP_KERNEL);
188         if (!link)
189                 return -ENOMEM;
191         for (i = 0; i < phy_count; i++) {
192                 of_property_read_string_index(np, "phy-names", i, &name);
193                 phy[i] = devm_phy_optional_get(dev, name);
194                 if (IS_ERR(phy))
195                         return PTR_ERR(phy);
197                 link[i] = device_link_add(dev, &phy[i]->dev, DL_FLAG_STATELESS);
198                 if (!link[i]) {
199                         ret = -EINVAL;
200                         goto err_link;
201                 }
202         }
204         pcie->phy_count = phy_count;
205         pcie->phy = phy;
206         pcie->link = link;
208         ret =  cdns_pcie_enable_phy(pcie);
209         if (ret)
210                 goto err_link;
212         return 0;
214 err_link:
215         while (--i >= 0)
216                 device_link_del(link[i]);
218         return ret;
221 #ifdef CONFIG_PM_SLEEP
222 static int cdns_pcie_suspend_noirq(struct device *dev)
224         struct cdns_pcie *pcie = dev_get_drvdata(dev);
226         cdns_pcie_disable_phy(pcie);
228         return 0;
231 static int cdns_pcie_resume_noirq(struct device *dev)
233         struct cdns_pcie *pcie = dev_get_drvdata(dev);
234         int ret;
236         ret = cdns_pcie_enable_phy(pcie);
237         if (ret) {
238                 dev_err(dev, "failed to enable phy\n");
239                 return ret;
240         }
242         return 0;
244 #endif
246 const struct dev_pm_ops cdns_pcie_pm_ops = {
247         SET_NOIRQ_SYSTEM_SLEEP_PM_OPS(cdns_pcie_suspend_noirq,
248                                       cdns_pcie_resume_noirq)
249 };