]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/rpmsg.git/blob - drivers/remoteproc/Kconfig
Merge tag 'printk-for-4.19-rc4' of git://git.kernel.org/pub/scm/linux/kernel/git...
[rpmsg/rpmsg.git] / drivers / remoteproc / Kconfig
1 menu "Remoteproc drivers"
3 config REMOTEPROC
4         tristate "Support for Remote Processor subsystem"
5         depends on HAS_DMA
6         select CRC32
7         select FW_LOADER
8         select VIRTIO
9         select WANT_DEV_COREDUMP
10         help
11           Support for remote processors (such as DSP coprocessors). These
12           are mainly used on embedded systems.
14 if REMOTEPROC
16 config IMX_REMOTEPROC
17         tristate "IMX6/7 remoteproc support"
18         depends on SOC_IMX6SX || SOC_IMX7D
19         help
20           Say y here to support iMX's remote processors (Cortex M4
21           on iMX7D) via the remote processor framework.
23           It's safe to say N here.
25 config OMAP_REMOTEPROC
26         tristate "OMAP remoteproc support"
27         depends on ARCH_OMAP4 || SOC_OMAP5
28         depends on OMAP_IOMMU
29         select MAILBOX
30         select OMAP2PLUS_MBOX
31         help
32           Say y here to support OMAP's remote processors (dual M3
33           and DSP on OMAP4) via the remote processor framework.
35           Currently only supported on OMAP4.
37           Usually you want to say Y here, in order to enable multimedia
38           use-cases to run on your platform (multimedia codecs are
39           offloaded to remote DSP processors using this framework).
41           It's safe to say N here if you're not interested in multimedia
42           offloading or just want a bare minimum kernel.
44 config WKUP_M3_RPROC
45         tristate "AMx3xx Wakeup M3 remoteproc support"
46         depends on SOC_AM33XX || SOC_AM43XX
47         help
48           Say y here to support Wakeup M3 remote processor on TI AM33xx
49           and AM43xx family of SoCs.
51           Required for Suspend-to-RAM on AM33xx and AM43xx SoCs. Also needed
52           for deep CPUIdle states on AM33xx SoCs. Allows for loading of the
53           firmware onto these remote processors.
54           If unsure say N.
56 config DA8XX_REMOTEPROC
57         tristate "DA8xx/OMAP-L13x remoteproc support"
58         depends on ARCH_DAVINCI_DA8XX
59         depends on DMA_CMA
60         help
61           Say y here to support DA8xx/OMAP-L13x remote processors via the
62           remote processor framework.
64           You want to say y here in order to enable AMP
65           use-cases to run on your platform (multimedia codecs are
66           offloaded to remote DSP processors using this framework).
68           This module controls the name of the firmware file that gets
69           loaded on the DSP.  This file must reside in the /lib/firmware
70           directory.  It can be specified via the module parameter
71           da8xx_fw_name=<filename>, and if not specified will default to
72           "rproc-dsp-fw".
74           It's safe to say n here if you're not interested in multimedia
75           offloading.
77 config KEYSTONE_REMOTEPROC
78         tristate "Keystone Remoteproc support"
79         depends on ARCH_KEYSTONE
80         help
81           Say Y here here to support Keystone remote processors (DSP)
82           via the remote processor framework.
84           It's safe to say N here if you're not interested in the Keystone
85           DSPs or just want to use a bare minimum kernel.
87 config QCOM_ADSP_PIL
88         tristate "Qualcomm ADSP Peripheral Image Loader"
89         depends on OF && ARCH_QCOM
90         depends on QCOM_SMEM
91         depends on RPMSG_QCOM_SMD || (COMPILE_TEST && RPMSG_QCOM_SMD=n)
92         depends on RPMSG_QCOM_GLINK_SMEM || RPMSG_QCOM_GLINK_SMEM=n
93         depends on QCOM_SYSMON || QCOM_SYSMON=n
94         select MFD_SYSCON
95         select QCOM_MDT_LOADER
96         select QCOM_Q6V5_COMMON
97         select QCOM_RPROC_COMMON
98         select QCOM_SCM
99         help
100           Say y here to support the TrustZone based Peripherial Image Loader
101           for the Qualcomm ADSP remote processors.
103 config QCOM_RPROC_COMMON
104         tristate
106 config QCOM_Q6V5_COMMON
107         tristate
108         depends on ARCH_QCOM
109         depends on QCOM_SMEM
111 config QCOM_Q6V5_PIL
112         tristate "Qualcomm Hexagon V5 Peripherial Image Loader"
113         depends on OF && ARCH_QCOM
114         depends on QCOM_SMEM
115         depends on RPMSG_QCOM_SMD || (COMPILE_TEST && RPMSG_QCOM_SMD=n)
116         depends on RPMSG_QCOM_GLINK_SMEM || RPMSG_QCOM_GLINK_SMEM=n
117         depends on QCOM_SYSMON || QCOM_SYSMON=n
118         select MFD_SYSCON
119         select QCOM_Q6V5_COMMON
120         select QCOM_RPROC_COMMON
121         select QCOM_SCM
122         help
123           Say y here to support the Qualcomm Peripherial Image Loader for the
124           Hexagon V5 based remote processors.
126 config QCOM_Q6V5_WCSS
127         tristate "Qualcomm Hexagon based WCSS Peripheral Image Loader"
128         depends on OF && ARCH_QCOM
129         depends on QCOM_SMEM
130         depends on RPMSG_QCOM_SMD || (COMPILE_TEST && RPMSG_QCOM_SMD=n)
131         depends on RPMSG_QCOM_GLINK_SMEM || RPMSG_QCOM_GLINK_SMEM=n
132         depends on QCOM_SYSMON || QCOM_SYSMON=n
133         select MFD_SYSCON
134         select QCOM_MDT_LOADER
135         select QCOM_Q6V5_COMMON
136         select QCOM_RPROC_COMMON
137         select QCOM_SCM
138         help
139           Say y here to support the Qualcomm Peripheral Image Loader for the
140           Hexagon V5 based WCSS remote processors.
142 config QCOM_SYSMON
143         tristate "Qualcomm sysmon driver"
144         depends on RPMSG
145         depends on ARCH_QCOM
146         depends on NET
147         select QCOM_QMI_HELPERS
148         help
149           The sysmon driver implements a sysmon QMI client and a handler for
150           the sys_mon SMD and GLINK channel, which are used for graceful
151           shutdown, retrieving failure information and propagating information
152           about other subsystems being shut down.
154           Say y here if your system runs firmware on any other subsystems, e.g.
155           modem or DSP.
157 config QCOM_WCNSS_PIL
158         tristate "Qualcomm WCNSS Peripheral Image Loader"
159         depends on OF && ARCH_QCOM
160         depends on RPMSG_QCOM_SMD || (COMPILE_TEST && RPMSG_QCOM_SMD=n)
161         depends on RPMSG_QCOM_GLINK_SMEM || RPMSG_QCOM_GLINK_SMEM=n
162         depends on QCOM_SMEM
163         depends on QCOM_SYSMON || QCOM_SYSMON=n
164         select QCOM_MDT_LOADER
165         select QCOM_RPROC_COMMON
166         select QCOM_SCM
167         help
168           Say y here to support the Peripheral Image Loader for the Qualcomm
169           Wireless Connectivity Subsystem.
171 config ST_REMOTEPROC
172         tristate "ST remoteproc support"
173         depends on ARCH_STI
174         select MAILBOX
175         select STI_MBOX
176         help
177           Say y here to support ST's adjunct processors via the remote
178           processor framework.
179           This can be either built-in or a loadable module.
181 config ST_SLIM_REMOTEPROC
182         tristate
184 endif # REMOTEPROC
186 endmenu