1 /*
2 * Remote Processor Framework
3 *
4 * This program is free software; you can redistribute it and/or
5 * modify it under the terms of the GNU General Public License
6 * version 2 as published by the Free Software Foundation.
7 *
8 * This program is distributed in the hope that it will be useful,
9 * but WITHOUT ANY WARRANTY; without even the implied warranty of
10 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
11 * GNU General Public License for more details.
12 */
14 #include <linux/remoteproc.h>
16 #include "remoteproc_internal.h"
18 #define to_rproc(d) container_of(d, struct rproc, dev)
20 /* Expose the loaded / running firmware name via sysfs */
21 static ssize_t firmware_show(struct device *dev, struct device_attribute *attr,
22 char *buf)
23 {
24 struct rproc *rproc = to_rproc(dev);
26 return sprintf(buf, "%s\n", rproc->firmware);
27 }
29 /* Change firmware name via sysfs */
30 static ssize_t firmware_store(struct device *dev,
31 struct device_attribute *attr,
32 const char *buf, size_t count)
33 {
34 struct rproc *rproc = to_rproc(dev);
35 char *p;
36 int err, len = count;
38 err = mutex_lock_interruptible(&rproc->lock);
39 if (err) {
40 dev_err(dev, "can't lock rproc %s: %d\n", rproc->name, err);
41 return -EINVAL;
42 }
44 if (rproc->state != RPROC_OFFLINE) {
45 dev_err(dev, "can't change firmware while running\n");
46 err = -EBUSY;
47 goto out;
48 }
50 len = strcspn(buf, "\n");
51 if (!len) {
52 dev_err(dev, "can't provide a NULL firmware\n");
53 err = -EINVAL;
54 goto out;
55 }
57 p = kstrndup(buf, len, GFP_KERNEL);
58 if (!p) {
59 err = -ENOMEM;
60 goto out;
61 }
63 kfree(rproc->firmware);
64 rproc->firmware = p;
65 out:
66 mutex_unlock(&rproc->lock);
68 return err ? err : count;
69 }
70 static DEVICE_ATTR_RW(firmware);
72 /*
73 * A state-to-string lookup table, for exposing a human readable state
74 * via sysfs. Always keep in sync with enum rproc_state
75 */
76 static const char * const rproc_state_string[] = {
77 [RPROC_OFFLINE] = "offline",
78 [RPROC_SUSPENDED] = "suspended",
79 [RPROC_RUNNING] = "running",
80 [RPROC_CRASHED] = "crashed",
81 [RPROC_DELETED] = "deleted",
82 [RPROC_LAST] = "invalid",
83 };
85 /* Expose the state of the remote processor via sysfs */
86 static ssize_t state_show(struct device *dev, struct device_attribute *attr,
87 char *buf)
88 {
89 struct rproc *rproc = to_rproc(dev);
90 unsigned int state;
92 state = rproc->state > RPROC_LAST ? RPROC_LAST : rproc->state;
93 return sprintf(buf, "%s\n", rproc_state_string[state]);
94 }
96 /* Change remote processor state via sysfs */
97 static ssize_t state_store(struct device *dev,
98 struct device_attribute *attr,
99 const char *buf, size_t count)
100 {
101 struct rproc *rproc = to_rproc(dev);
102 int ret = 0;
104 if (sysfs_streq(buf, "start")) {
105 if (rproc->state == RPROC_RUNNING)
106 return -EBUSY;
108 ret = rproc_boot(rproc);
109 if (ret)
110 dev_err(&rproc->dev, "Boot failed: %d\n", ret);
111 } else if (sysfs_streq(buf, "stop")) {
112 if (rproc->state != RPROC_RUNNING)
113 return -EINVAL;
115 rproc_shutdown(rproc);
116 } else {
117 dev_err(&rproc->dev, "Unrecognised option: %s\n", buf);
118 ret = -EINVAL;
119 }
120 return ret ? ret : count;
121 }
122 static DEVICE_ATTR_RW(state);
124 static struct attribute *rproc_attrs[] = {
125 &dev_attr_firmware.attr,
126 &dev_attr_state.attr,
127 NULL
128 };
130 static const struct attribute_group rproc_devgroup = {
131 .attrs = rproc_attrs
132 };
134 static const struct attribute_group *rproc_devgroups[] = {
135 &rproc_devgroup,
136 NULL
137 };
139 struct class rproc_class = {
140 .name = "remoteproc",
141 .dev_groups = rproc_devgroups,
142 };
144 int __init rproc_init_sysfs(void)
145 {
146 /* create remoteproc device class for sysfs */
147 int err = class_register(&rproc_class);
149 if (err)
150 pr_err("remoteproc: unable to register class\n");
151 return err;
152 }
154 void __exit rproc_exit_sysfs(void)
155 {
156 class_unregister(&rproc_class);
157 }