1 /*
2 * TI AMx3 Wakeup M3 Remote Processor driver
3 *
4 * Copyright (C) 2014-2015 Texas Instruments, Inc.
5 *
6 * Dave Gerlach <d-gerlach@ti.com>
7 * Suman Anna <s-anna@ti.com>
8 *
9 * This program is free software; you can redistribute it and/or
10 * modify it under the terms of the GNU General Public License
11 * version 2 as published by the Free Software Foundation.
12 *
13 * This program is distributed in the hope that it will be useful,
14 * but WITHOUT ANY WARRANTY; without even the implied warranty of
15 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
16 * GNU General Public License for more details.
17 */
19 #include <linux/err.h>
20 #include <linux/interrupt.h>
21 #include <linux/kernel.h>
22 #include <linux/module.h>
23 #include <linux/of_device.h>
24 #include <linux/of_address.h>
25 #include <linux/platform_device.h>
26 #include <linux/pm_runtime.h>
27 #include <linux/remoteproc.h>
29 #include <linux/platform_data/wkup_m3.h>
31 #include "remoteproc_internal.h"
33 #define WKUPM3_MEM_MAX 2
35 /**
36 * struct wkup_m3_mem - WkupM3 internal memory structure
37 * @cpu_addr: MPU virtual address of the memory region
38 * @bus_addr: Bus address used to access the memory region
39 * @dev_addr: Device address from Wakeup M3 view
40 * @size: Size of the memory region
41 */
42 struct wkup_m3_mem {
43 void __iomem *cpu_addr;
44 phys_addr_t bus_addr;
45 u32 dev_addr;
46 size_t size;
47 };
49 /**
50 * struct wkup_m3_rproc - WkupM3 remote processor state
51 * @rproc: rproc handle
52 * @pdev: pointer to platform device
53 * @mem: WkupM3 memory information
54 */
55 struct wkup_m3_rproc {
56 struct rproc *rproc;
57 struct platform_device *pdev;
58 struct wkup_m3_mem mem[WKUPM3_MEM_MAX];
59 };
61 static int wkup_m3_rproc_start(struct rproc *rproc)
62 {
63 struct wkup_m3_rproc *wkupm3 = rproc->priv;
64 struct platform_device *pdev = wkupm3->pdev;
65 struct device *dev = &pdev->dev;
66 struct wkup_m3_platform_data *pdata = dev_get_platdata(dev);
68 if (pdata->deassert_reset(pdev, pdata->reset_name)) {
69 dev_err(dev, "Unable to reset wkup_m3!\n");
70 return -ENODEV;
71 }
73 return 0;
74 }
76 static int wkup_m3_rproc_stop(struct rproc *rproc)
77 {
78 struct wkup_m3_rproc *wkupm3 = rproc->priv;
79 struct platform_device *pdev = wkupm3->pdev;
80 struct device *dev = &pdev->dev;
81 struct wkup_m3_platform_data *pdata = dev_get_platdata(dev);
83 if (pdata->assert_reset(pdev, pdata->reset_name)) {
84 dev_err(dev, "Unable to assert reset of wkup_m3!\n");
85 return -ENODEV;
86 }
88 return 0;
89 }
91 static void *wkup_m3_rproc_da_to_va(struct rproc *rproc, u64 da, int len,
92 u32 flags)
93 {
94 struct wkup_m3_rproc *wkupm3 = rproc->priv;
95 void *va = NULL;
96 int i;
97 u32 offset;
99 if (len <= 0)
100 return NULL;
102 for (i = 0; i < WKUPM3_MEM_MAX; i++) {
103 if (da >= wkupm3->mem[i].dev_addr && da + len <=
104 wkupm3->mem[i].dev_addr + wkupm3->mem[i].size) {
105 offset = da - wkupm3->mem[i].dev_addr;
106 /* __force to make sparse happy with type conversion */
107 va = (__force void *)(wkupm3->mem[i].cpu_addr + offset);
108 break;
109 }
110 }
112 return va;
113 }
115 static const struct rproc_ops wkup_m3_rproc_ops = {
116 .start = wkup_m3_rproc_start,
117 .stop = wkup_m3_rproc_stop,
118 .da_to_va = wkup_m3_rproc_da_to_va,
119 };
121 static const struct of_device_id wkup_m3_rproc_of_match[] = {
122 { .compatible = "ti,am3352-wkup-m3", },
123 { .compatible = "ti,am4372-wkup-m3", },
124 {},
125 };
126 MODULE_DEVICE_TABLE(of, wkup_m3_rproc_of_match);
128 static int wkup_m3_rproc_probe(struct platform_device *pdev)
129 {
130 struct device *dev = &pdev->dev;
131 struct wkup_m3_platform_data *pdata = dev->platform_data;
132 /* umem always needs to be processed first */
133 const char *mem_names[WKUPM3_MEM_MAX] = { "umem", "dmem" };
134 struct wkup_m3_rproc *wkupm3;
135 const char *fw_name;
136 struct rproc *rproc;
137 struct resource *res;
138 const __be32 *addrp;
139 u32 l4_offset = 0;
140 u64 size;
141 int ret;
142 int i;
144 if (!(pdata && pdata->deassert_reset && pdata->assert_reset &&
145 pdata->reset_name)) {
146 dev_err(dev, "Platform data missing!\n");
147 return -ENODEV;
148 }
150 ret = of_property_read_string(dev->of_node, "ti,pm-firmware",
151 &fw_name);
152 if (ret) {
153 dev_err(dev, "No firmware filename given\n");
154 return -ENODEV;
155 }
157 pm_runtime_enable(&pdev->dev);
158 ret = pm_runtime_get_sync(&pdev->dev);
159 if (ret < 0) {
160 dev_err(&pdev->dev, "pm_runtime_get_sync() failed\n");
161 goto err;
162 }
164 rproc = rproc_alloc(dev, "wkup_m3", &wkup_m3_rproc_ops,
165 fw_name, sizeof(*wkupm3));
166 if (!rproc) {
167 ret = -ENOMEM;
168 goto err;
169 }
171 rproc->auto_boot = false;
172 rproc->deny_sysfs_ops = 1;
174 wkupm3 = rproc->priv;
175 wkupm3->rproc = rproc;
176 wkupm3->pdev = pdev;
178 for (i = 0; i < ARRAY_SIZE(mem_names); i++) {
179 res = platform_get_resource_byname(pdev, IORESOURCE_MEM,
180 mem_names[i]);
181 wkupm3->mem[i].cpu_addr = devm_ioremap_resource(dev, res);
182 if (IS_ERR(wkupm3->mem[i].cpu_addr)) {
183 dev_err(&pdev->dev, "devm_ioremap_resource failed for resource %d\n",
184 i);
185 ret = PTR_ERR(wkupm3->mem[i].cpu_addr);
186 goto err;
187 }
188 wkupm3->mem[i].bus_addr = res->start;
189 wkupm3->mem[i].size = resource_size(res);
190 addrp = of_get_address(dev->of_node, i, &size, NULL);
191 /*
192 * The wkupm3 has umem at address 0 in its view, so the device
193 * addresses for each memory region is computed as a relative
194 * offset of the bus address for umem, and therefore needs to be
195 * processed first.
196 */
197 if (!strcmp(mem_names[i], "umem"))
198 l4_offset = be32_to_cpu(*addrp);
199 wkupm3->mem[i].dev_addr = be32_to_cpu(*addrp) - l4_offset;
200 }
202 dev_set_drvdata(dev, rproc);
204 ret = rproc_add(rproc);
205 if (ret) {
206 dev_err(dev, "rproc_add failed\n");
207 goto err_put_rproc;
208 }
210 return 0;
212 err_put_rproc:
213 rproc_free(rproc);
214 err:
215 pm_runtime_put_noidle(dev);
216 pm_runtime_disable(dev);
217 return ret;
218 }
220 static int wkup_m3_rproc_remove(struct platform_device *pdev)
221 {
222 struct rproc *rproc = platform_get_drvdata(pdev);
224 rproc_del(rproc);
225 rproc_free(rproc);
226 pm_runtime_put_sync(&pdev->dev);
227 pm_runtime_disable(&pdev->dev);
229 return 0;
230 }
232 #ifdef CONFIG_PM
233 static int wkup_m3_rpm_suspend(struct device *dev)
234 {
235 return -EBUSY;
236 }
238 static int wkup_m3_rpm_resume(struct device *dev)
239 {
240 return 0;
241 }
242 #endif
244 static const struct dev_pm_ops wkup_m3_rproc_pm_ops = {
245 SET_RUNTIME_PM_OPS(wkup_m3_rpm_suspend, wkup_m3_rpm_resume, NULL)
246 };
248 static struct platform_driver wkup_m3_rproc_driver = {
249 .probe = wkup_m3_rproc_probe,
250 .remove = wkup_m3_rproc_remove,
251 .driver = {
252 .name = "wkup_m3_rproc",
253 .of_match_table = wkup_m3_rproc_of_match,
254 .pm = &wkup_m3_rproc_pm_ops,
255 },
256 };
258 module_platform_driver(wkup_m3_rproc_driver);
260 MODULE_LICENSE("GPL v2");
261 MODULE_DESCRIPTION("TI Wakeup M3 remote processor control driver");
262 MODULE_AUTHOR("Dave Gerlach <d-gerlach@ti.com>");