1 // SPDX-License-Identifier: GPL-2.0+
2 /*
3 * Copyright IBM Corp. 2006, 2012
4 * Author(s): Cornelia Huck <cornelia.huck@de.ibm.com>
5 * Martin Schwidefsky <schwidefsky@de.ibm.com>
6 * Ralph Wuerthner <rwuerthn@de.ibm.com>
7 * Felix Beck <felix.beck@de.ibm.com>
8 * Holger Dengler <hd@linux.vnet.ibm.com>
9 *
10 * Adjunct processor bus.
11 */
13 #define KMSG_COMPONENT "ap"
14 #define pr_fmt(fmt) KMSG_COMPONENT ": " fmt
16 #include <linux/kernel_stat.h>
17 #include <linux/moduleparam.h>
18 #include <linux/init.h>
19 #include <linux/delay.h>
20 #include <linux/err.h>
21 #include <linux/interrupt.h>
22 #include <linux/workqueue.h>
23 #include <linux/slab.h>
24 #include <linux/notifier.h>
25 #include <linux/kthread.h>
26 #include <linux/mutex.h>
27 #include <linux/suspend.h>
28 #include <asm/airq.h>
29 #include <linux/atomic.h>
30 #include <asm/isc.h>
31 #include <linux/hrtimer.h>
32 #include <linux/ktime.h>
33 #include <asm/facility.h>
34 #include <linux/crypto.h>
35 #include <linux/mod_devicetable.h>
36 #include <linux/debugfs.h>
37 #include <linux/ctype.h>
39 #include "ap_bus.h"
40 #include "ap_debug.h"
42 /*
43 * Module parameters; note though this file itself isn't modular.
44 */
45 int ap_domain_index = -1; /* Adjunct Processor Domain Index */
46 static DEFINE_SPINLOCK(ap_domain_lock);
47 module_param_named(domain, ap_domain_index, int, 0440);
48 MODULE_PARM_DESC(domain, "domain index for ap devices");
49 EXPORT_SYMBOL(ap_domain_index);
51 static int ap_thread_flag;
52 module_param_named(poll_thread, ap_thread_flag, int, 0440);
53 MODULE_PARM_DESC(poll_thread, "Turn on/off poll thread, default is 0 (off).");
55 static char *apm_str;
56 module_param_named(apmask, apm_str, charp, 0440);
57 MODULE_PARM_DESC(apmask, "AP bus adapter mask.");
59 static char *aqm_str;
60 module_param_named(aqmask, aqm_str, charp, 0440);
61 MODULE_PARM_DESC(aqmask, "AP bus domain mask.");
63 static struct device *ap_root_device;
65 DEFINE_SPINLOCK(ap_list_lock);
66 LIST_HEAD(ap_card_list);
68 /* Default permissions (card and domain masking) */
69 static struct ap_perms {
70 DECLARE_BITMAP(apm, AP_DEVICES);
71 DECLARE_BITMAP(aqm, AP_DOMAINS);
72 } ap_perms;
73 static DEFINE_MUTEX(ap_perms_mutex);
75 static struct ap_config_info *ap_configuration;
76 static bool initialised;
78 /*
79 * AP bus related debug feature things.
80 */
81 debug_info_t *ap_dbf_info;
83 /*
84 * Workqueue timer for bus rescan.
85 */
86 static struct timer_list ap_config_timer;
87 static int ap_config_time = AP_CONFIG_TIME;
88 static void ap_scan_bus(struct work_struct *);
89 static DECLARE_WORK(ap_scan_work, ap_scan_bus);
91 /*
92 * Tasklet & timer for AP request polling and interrupts
93 */
94 static void ap_tasklet_fn(unsigned long);
95 static DECLARE_TASKLET(ap_tasklet, ap_tasklet_fn, 0);
96 static DECLARE_WAIT_QUEUE_HEAD(ap_poll_wait);
97 static struct task_struct *ap_poll_kthread;
98 static DEFINE_MUTEX(ap_poll_thread_mutex);
99 static DEFINE_SPINLOCK(ap_poll_timer_lock);
100 static struct hrtimer ap_poll_timer;
101 /*
102 * In LPAR poll with 4kHz frequency. Poll every 250000 nanoseconds.
103 * If z/VM change to 1500000 nanoseconds to adjust to z/VM polling.
104 */
105 static unsigned long long poll_timeout = 250000;
107 /* Suspend flag */
108 static int ap_suspend_flag;
109 /* Maximum domain id */
110 static int ap_max_domain_id;
111 /*
112 * Flag to check if domain was set through module parameter domain=. This is
113 * important when supsend and resume is done in a z/VM environment where the
114 * domain might change.
115 */
116 static int user_set_domain;
117 static struct bus_type ap_bus_type;
119 /* Adapter interrupt definitions */
120 static void ap_interrupt_handler(struct airq_struct *airq);
122 static int ap_airq_flag;
124 static struct airq_struct ap_airq = {
125 .handler = ap_interrupt_handler,
126 .isc = AP_ISC,
127 };
129 /**
130 * ap_using_interrupts() - Returns non-zero if interrupt support is
131 * available.
132 */
133 static inline int ap_using_interrupts(void)
134 {
135 return ap_airq_flag;
136 }
138 /**
139 * ap_airq_ptr() - Get the address of the adapter interrupt indicator
140 *
141 * Returns the address of the local-summary-indicator of the adapter
142 * interrupt handler for AP, or NULL if adapter interrupts are not
143 * available.
144 */
145 void *ap_airq_ptr(void)
146 {
147 if (ap_using_interrupts())
148 return ap_airq.lsi_ptr;
149 return NULL;
150 }
152 /**
153 * ap_interrupts_available(): Test if AP interrupts are available.
154 *
155 * Returns 1 if AP interrupts are available.
156 */
157 static int ap_interrupts_available(void)
158 {
159 return test_facility(65);
160 }
162 /**
163 * ap_configuration_available(): Test if AP configuration
164 * information is available.
165 *
166 * Returns 1 if AP configuration information is available.
167 */
168 static int ap_configuration_available(void)
169 {
170 return test_facility(12);
171 }
173 /**
174 * ap_apft_available(): Test if AP facilities test (APFT)
175 * facility is available.
176 *
177 * Returns 1 if APFT is is available.
178 */
179 static int ap_apft_available(void)
180 {
181 return test_facility(15);
182 }
184 /*
185 * ap_qact_available(): Test if the PQAP(QACT) subfunction is available.
186 *
187 * Returns 1 if the QACT subfunction is available.
188 */
189 static inline int ap_qact_available(void)
190 {
191 if (ap_configuration)
192 return ap_configuration->qact;
193 return 0;
194 }
196 /*
197 * ap_query_configuration(): Fetch cryptographic config info
198 *
199 * Returns the ap configuration info fetched via PQAP(QCI).
200 * On success 0 is returned, on failure a negative errno
201 * is returned, e.g. if the PQAP(QCI) instruction is not
202 * available, the return value will be -EOPNOTSUPP.
203 */
204 static inline int ap_query_configuration(struct ap_config_info *info)
205 {
206 if (!ap_configuration_available())
207 return -EOPNOTSUPP;
208 if (!info)
209 return -EINVAL;
210 return ap_qci(info);
211 }
212 EXPORT_SYMBOL(ap_query_configuration);
214 /**
215 * ap_init_configuration(): Allocate and query configuration array.
216 */
217 static void ap_init_configuration(void)
218 {
219 if (!ap_configuration_available())
220 return;
222 ap_configuration = kzalloc(sizeof(*ap_configuration), GFP_KERNEL);
223 if (!ap_configuration)
224 return;
225 if (ap_query_configuration(ap_configuration) != 0) {
226 kfree(ap_configuration);
227 ap_configuration = NULL;
228 return;
229 }
230 }
232 /*
233 * ap_test_config(): helper function to extract the nrth bit
234 * within the unsigned int array field.
235 */
236 static inline int ap_test_config(unsigned int *field, unsigned int nr)
237 {
238 return ap_test_bit((field + (nr >> 5)), (nr & 0x1f));
239 }
241 /*
242 * ap_test_config_card_id(): Test, whether an AP card ID is configured.
243 * @id AP card ID
244 *
245 * Returns 0 if the card is not configured
246 * 1 if the card is configured or
247 * if the configuration information is not available
248 */
249 static inline int ap_test_config_card_id(unsigned int id)
250 {
251 if (!ap_configuration) /* QCI not supported */
252 return 1;
253 return ap_test_config(ap_configuration->apm, id);
254 }
256 /*
257 * ap_test_config_domain(): Test, whether an AP usage domain is configured.
258 * @domain AP usage domain ID
259 *
260 * Returns 0 if the usage domain is not configured
261 * 1 if the usage domain is configured or
262 * if the configuration information is not available
263 */
264 static inline int ap_test_config_domain(unsigned int domain)
265 {
266 if (!ap_configuration) /* QCI not supported */
267 return domain < 16;
268 return ap_test_config(ap_configuration->aqm, domain);
269 }
271 /**
272 * ap_query_queue(): Check if an AP queue is available.
273 * @qid: The AP queue number
274 * @queue_depth: Pointer to queue depth value
275 * @device_type: Pointer to device type value
276 * @facilities: Pointer to facility indicator
277 */
278 static int ap_query_queue(ap_qid_t qid, int *queue_depth, int *device_type,
279 unsigned int *facilities)
280 {
281 struct ap_queue_status status;
282 unsigned long info;
283 int nd;
285 if (!ap_test_config_card_id(AP_QID_CARD(qid)))
286 return -ENODEV;
288 status = ap_test_queue(qid, ap_apft_available(), &info);
289 switch (status.response_code) {
290 case AP_RESPONSE_NORMAL:
291 *queue_depth = (int)(info & 0xff);
292 *device_type = (int)((info >> 24) & 0xff);
293 *facilities = (unsigned int)(info >> 32);
294 /* Update maximum domain id */
295 nd = (info >> 16) & 0xff;
296 /* if N bit is available, z13 and newer */
297 if ((info & (1UL << 57)) && nd > 0)
298 ap_max_domain_id = nd;
299 else /* older machine types */
300 ap_max_domain_id = 15;
301 switch (*device_type) {
302 /* For CEX2 and CEX3 the available functions
303 * are not refrected by the facilities bits.
304 * Instead it is coded into the type. So here
305 * modify the function bits based on the type.
306 */
307 case AP_DEVICE_TYPE_CEX2A:
308 case AP_DEVICE_TYPE_CEX3A:
309 *facilities |= 0x08000000;
310 break;
311 case AP_DEVICE_TYPE_CEX2C:
312 case AP_DEVICE_TYPE_CEX3C:
313 *facilities |= 0x10000000;
314 break;
315 default:
316 break;
317 }
318 return 0;
319 case AP_RESPONSE_Q_NOT_AVAIL:
320 case AP_RESPONSE_DECONFIGURED:
321 case AP_RESPONSE_CHECKSTOPPED:
322 case AP_RESPONSE_INVALID_ADDRESS:
323 return -ENODEV;
324 case AP_RESPONSE_RESET_IN_PROGRESS:
325 case AP_RESPONSE_OTHERWISE_CHANGED:
326 case AP_RESPONSE_BUSY:
327 return -EBUSY;
328 default:
329 BUG();
330 }
331 }
333 void ap_wait(enum ap_wait wait)
334 {
335 ktime_t hr_time;
337 switch (wait) {
338 case AP_WAIT_AGAIN:
339 case AP_WAIT_INTERRUPT:
340 if (ap_using_interrupts())
341 break;
342 if (ap_poll_kthread) {
343 wake_up(&ap_poll_wait);
344 break;
345 }
346 /* Fall through */
347 case AP_WAIT_TIMEOUT:
348 spin_lock_bh(&ap_poll_timer_lock);
349 if (!hrtimer_is_queued(&ap_poll_timer)) {
350 hr_time = poll_timeout;
351 hrtimer_forward_now(&ap_poll_timer, hr_time);
352 hrtimer_restart(&ap_poll_timer);
353 }
354 spin_unlock_bh(&ap_poll_timer_lock);
355 break;
356 case AP_WAIT_NONE:
357 default:
358 break;
359 }
360 }
362 /**
363 * ap_request_timeout(): Handling of request timeouts
364 * @t: timer making this callback
365 *
366 * Handles request timeouts.
367 */
368 void ap_request_timeout(struct timer_list *t)
369 {
370 struct ap_queue *aq = from_timer(aq, t, timeout);
372 if (ap_suspend_flag)
373 return;
374 spin_lock_bh(&aq->lock);
375 ap_wait(ap_sm_event(aq, AP_EVENT_TIMEOUT));
376 spin_unlock_bh(&aq->lock);
377 }
379 /**
380 * ap_poll_timeout(): AP receive polling for finished AP requests.
381 * @unused: Unused pointer.
382 *
383 * Schedules the AP tasklet using a high resolution timer.
384 */
385 static enum hrtimer_restart ap_poll_timeout(struct hrtimer *unused)
386 {
387 if (!ap_suspend_flag)
388 tasklet_schedule(&ap_tasklet);
389 return HRTIMER_NORESTART;
390 }
392 /**
393 * ap_interrupt_handler() - Schedule ap_tasklet on interrupt
394 * @airq: pointer to adapter interrupt descriptor
395 */
396 static void ap_interrupt_handler(struct airq_struct *airq)
397 {
398 inc_irq_stat(IRQIO_APB);
399 if (!ap_suspend_flag)
400 tasklet_schedule(&ap_tasklet);
401 }
403 /**
404 * ap_tasklet_fn(): Tasklet to poll all AP devices.
405 * @dummy: Unused variable
406 *
407 * Poll all AP devices on the bus.
408 */
409 static void ap_tasklet_fn(unsigned long dummy)
410 {
411 struct ap_card *ac;
412 struct ap_queue *aq;
413 enum ap_wait wait = AP_WAIT_NONE;
415 /* Reset the indicator if interrupts are used. Thus new interrupts can
416 * be received. Doing it in the beginning of the tasklet is therefor
417 * important that no requests on any AP get lost.
418 */
419 if (ap_using_interrupts())
420 xchg(ap_airq.lsi_ptr, 0);
422 spin_lock_bh(&ap_list_lock);
423 for_each_ap_card(ac) {
424 for_each_ap_queue(aq, ac) {
425 spin_lock_bh(&aq->lock);
426 wait = min(wait, ap_sm_event_loop(aq, AP_EVENT_POLL));
427 spin_unlock_bh(&aq->lock);
428 }
429 }
430 spin_unlock_bh(&ap_list_lock);
432 ap_wait(wait);
433 }
435 static int ap_pending_requests(void)
436 {
437 struct ap_card *ac;
438 struct ap_queue *aq;
440 spin_lock_bh(&ap_list_lock);
441 for_each_ap_card(ac) {
442 for_each_ap_queue(aq, ac) {
443 if (aq->queue_count == 0)
444 continue;
445 spin_unlock_bh(&ap_list_lock);
446 return 1;
447 }
448 }
449 spin_unlock_bh(&ap_list_lock);
450 return 0;
451 }
453 /**
454 * ap_poll_thread(): Thread that polls for finished requests.
455 * @data: Unused pointer
456 *
457 * AP bus poll thread. The purpose of this thread is to poll for
458 * finished requests in a loop if there is a "free" cpu - that is
459 * a cpu that doesn't have anything better to do. The polling stops
460 * as soon as there is another task or if all messages have been
461 * delivered.
462 */
463 static int ap_poll_thread(void *data)
464 {
465 DECLARE_WAITQUEUE(wait, current);
467 set_user_nice(current, MAX_NICE);
468 set_freezable();
469 while (!kthread_should_stop()) {
470 add_wait_queue(&ap_poll_wait, &wait);
471 set_current_state(TASK_INTERRUPTIBLE);
472 if (ap_suspend_flag || !ap_pending_requests()) {
473 schedule();
474 try_to_freeze();
475 }
476 set_current_state(TASK_RUNNING);
477 remove_wait_queue(&ap_poll_wait, &wait);
478 if (need_resched()) {
479 schedule();
480 try_to_freeze();
481 continue;
482 }
483 ap_tasklet_fn(0);
484 }
486 return 0;
487 }
489 static int ap_poll_thread_start(void)
490 {
491 int rc;
493 if (ap_using_interrupts() || ap_poll_kthread)
494 return 0;
495 mutex_lock(&ap_poll_thread_mutex);
496 ap_poll_kthread = kthread_run(ap_poll_thread, NULL, "appoll");
497 rc = PTR_ERR_OR_ZERO(ap_poll_kthread);
498 if (rc)
499 ap_poll_kthread = NULL;
500 mutex_unlock(&ap_poll_thread_mutex);
501 return rc;
502 }
504 static void ap_poll_thread_stop(void)
505 {
506 if (!ap_poll_kthread)
507 return;
508 mutex_lock(&ap_poll_thread_mutex);
509 kthread_stop(ap_poll_kthread);
510 ap_poll_kthread = NULL;
511 mutex_unlock(&ap_poll_thread_mutex);
512 }
514 #define is_card_dev(x) ((x)->parent == ap_root_device)
515 #define is_queue_dev(x) ((x)->parent != ap_root_device)
517 /**
518 * ap_bus_match()
519 * @dev: Pointer to device
520 * @drv: Pointer to device_driver
521 *
522 * AP bus driver registration/unregistration.
523 */
524 static int ap_bus_match(struct device *dev, struct device_driver *drv)
525 {
526 struct ap_driver *ap_drv = to_ap_drv(drv);
527 struct ap_device_id *id;
529 /*
530 * Compare device type of the device with the list of
531 * supported types of the device_driver.
532 */
533 for (id = ap_drv->ids; id->match_flags; id++) {
534 if (is_card_dev(dev) &&
535 id->match_flags & AP_DEVICE_ID_MATCH_CARD_TYPE &&
536 id->dev_type == to_ap_dev(dev)->device_type)
537 return 1;
538 if (is_queue_dev(dev) &&
539 id->match_flags & AP_DEVICE_ID_MATCH_QUEUE_TYPE &&
540 id->dev_type == to_ap_dev(dev)->device_type)
541 return 1;
542 }
543 return 0;
544 }
546 /**
547 * ap_uevent(): Uevent function for AP devices.
548 * @dev: Pointer to device
549 * @env: Pointer to kobj_uevent_env
550 *
551 * It sets up a single environment variable DEV_TYPE which contains the
552 * hardware device type.
553 */
554 static int ap_uevent(struct device *dev, struct kobj_uevent_env *env)
555 {
556 struct ap_device *ap_dev = to_ap_dev(dev);
557 int retval = 0;
559 if (!ap_dev)
560 return -ENODEV;
562 /* Set up DEV_TYPE environment variable. */
563 retval = add_uevent_var(env, "DEV_TYPE=%04X", ap_dev->device_type);
564 if (retval)
565 return retval;
567 /* Add MODALIAS= */
568 retval = add_uevent_var(env, "MODALIAS=ap:t%02X", ap_dev->device_type);
570 return retval;
571 }
573 static int ap_dev_suspend(struct device *dev)
574 {
575 struct ap_device *ap_dev = to_ap_dev(dev);
577 if (ap_dev->drv && ap_dev->drv->suspend)
578 ap_dev->drv->suspend(ap_dev);
579 return 0;
580 }
582 static int ap_dev_resume(struct device *dev)
583 {
584 struct ap_device *ap_dev = to_ap_dev(dev);
586 if (ap_dev->drv && ap_dev->drv->resume)
587 ap_dev->drv->resume(ap_dev);
588 return 0;
589 }
591 static void ap_bus_suspend(void)
592 {
593 AP_DBF(DBF_DEBUG, "%s running\n", __func__);
595 ap_suspend_flag = 1;
596 /*
597 * Disable scanning for devices, thus we do not want to scan
598 * for them after removing.
599 */
600 flush_work(&ap_scan_work);
601 tasklet_disable(&ap_tasklet);
602 }
604 static int __ap_card_devices_unregister(struct device *dev, void *dummy)
605 {
606 if (is_card_dev(dev))
607 device_unregister(dev);
608 return 0;
609 }
611 static int __ap_queue_devices_unregister(struct device *dev, void *dummy)
612 {
613 if (is_queue_dev(dev))
614 device_unregister(dev);
615 return 0;
616 }
618 static int __ap_queue_devices_with_id_unregister(struct device *dev, void *data)
619 {
620 if (is_queue_dev(dev) &&
621 AP_QID_CARD(to_ap_queue(dev)->qid) == (int)(long) data)
622 device_unregister(dev);
623 return 0;
624 }
626 static void ap_bus_resume(void)
627 {
628 int rc;
630 AP_DBF(DBF_DEBUG, "%s running\n", __func__);
632 /* remove all queue devices */
633 bus_for_each_dev(&ap_bus_type, NULL, NULL,
634 __ap_queue_devices_unregister);
635 /* remove all card devices */
636 bus_for_each_dev(&ap_bus_type, NULL, NULL,
637 __ap_card_devices_unregister);
639 /* Reset thin interrupt setting */
640 if (ap_interrupts_available() && !ap_using_interrupts()) {
641 rc = register_adapter_interrupt(&ap_airq);
642 ap_airq_flag = (rc == 0);
643 }
644 if (!ap_interrupts_available() && ap_using_interrupts()) {
645 unregister_adapter_interrupt(&ap_airq);
646 ap_airq_flag = 0;
647 }
648 /* Reset domain */
649 if (!user_set_domain)
650 ap_domain_index = -1;
651 /* Get things going again */
652 ap_suspend_flag = 0;
653 if (ap_airq_flag)
654 xchg(ap_airq.lsi_ptr, 0);
655 tasklet_enable(&ap_tasklet);
656 queue_work(system_long_wq, &ap_scan_work);
657 }
659 static int ap_power_event(struct notifier_block *this, unsigned long event,
660 void *ptr)
661 {
662 switch (event) {
663 case PM_HIBERNATION_PREPARE:
664 case PM_SUSPEND_PREPARE:
665 ap_bus_suspend();
666 break;
667 case PM_POST_HIBERNATION:
668 case PM_POST_SUSPEND:
669 ap_bus_resume();
670 break;
671 default:
672 break;
673 }
674 return NOTIFY_DONE;
675 }
676 static struct notifier_block ap_power_notifier = {
677 .notifier_call = ap_power_event,
678 };
680 static SIMPLE_DEV_PM_OPS(ap_bus_pm_ops, ap_dev_suspend, ap_dev_resume);
682 static struct bus_type ap_bus_type = {
683 .name = "ap",
684 .match = &ap_bus_match,
685 .uevent = &ap_uevent,
686 .pm = &ap_bus_pm_ops,
687 };
689 static int __ap_revise_reserved(struct device *dev, void *dummy)
690 {
691 int rc, card, queue, devres, drvres;
693 if (is_queue_dev(dev)) {
694 card = AP_QID_CARD(to_ap_queue(dev)->qid);
695 queue = AP_QID_QUEUE(to_ap_queue(dev)->qid);
696 mutex_lock(&ap_perms_mutex);
697 devres = test_bit_inv(card, ap_perms.apm)
698 && test_bit_inv(queue, ap_perms.aqm);
699 mutex_unlock(&ap_perms_mutex);
700 drvres = to_ap_drv(dev->driver)->flags
701 & AP_DRIVER_FLAG_DEFAULT;
702 if (!!devres != !!drvres) {
703 AP_DBF(DBF_DEBUG, "reprobing queue=%02x.%04x\n",
704 card, queue);
705 rc = device_reprobe(dev);
706 }
707 }
709 return 0;
710 }
712 static void ap_bus_revise_bindings(void)
713 {
714 bus_for_each_dev(&ap_bus_type, NULL, NULL, __ap_revise_reserved);
715 }
717 int ap_owned_by_def_drv(int card, int queue)
718 {
719 int rc = 0;
721 if (card < 0 || card >= AP_DEVICES || queue < 0 || queue >= AP_DOMAINS)
722 return -EINVAL;
724 mutex_lock(&ap_perms_mutex);
726 if (test_bit_inv(card, ap_perms.apm)
727 && test_bit_inv(queue, ap_perms.aqm))
728 rc = 1;
730 mutex_unlock(&ap_perms_mutex);
732 return rc;
733 }
734 EXPORT_SYMBOL(ap_owned_by_def_drv);
736 int ap_apqn_in_matrix_owned_by_def_drv(unsigned long *apm,
737 unsigned long *aqm)
738 {
739 int card, queue, rc = 0;
741 mutex_lock(&ap_perms_mutex);
743 for (card = 0; !rc && card < AP_DEVICES; card++)
744 if (test_bit_inv(card, apm) &&
745 test_bit_inv(card, ap_perms.apm))
746 for (queue = 0; !rc && queue < AP_DOMAINS; queue++)
747 if (test_bit_inv(queue, aqm) &&
748 test_bit_inv(queue, ap_perms.aqm))
749 rc = 1;
751 mutex_unlock(&ap_perms_mutex);
753 return rc;
754 }
755 EXPORT_SYMBOL(ap_apqn_in_matrix_owned_by_def_drv);
757 static int ap_device_probe(struct device *dev)
758 {
759 struct ap_device *ap_dev = to_ap_dev(dev);
760 struct ap_driver *ap_drv = to_ap_drv(dev->driver);
761 int card, queue, devres, drvres, rc;
763 if (is_queue_dev(dev)) {
764 /*
765 * If the apqn is marked as reserved/used by ap bus and
766 * default drivers, only probe with drivers with the default
767 * flag set. If it is not marked, only probe with drivers
768 * with the default flag not set.
769 */
770 card = AP_QID_CARD(to_ap_queue(dev)->qid);
771 queue = AP_QID_QUEUE(to_ap_queue(dev)->qid);
772 mutex_lock(&ap_perms_mutex);
773 devres = test_bit_inv(card, ap_perms.apm)
774 && test_bit_inv(queue, ap_perms.aqm);
775 mutex_unlock(&ap_perms_mutex);
776 drvres = ap_drv->flags & AP_DRIVER_FLAG_DEFAULT;
777 if (!!devres != !!drvres)
778 return -ENODEV;
779 }
781 /* Add queue/card to list of active queues/cards */
782 spin_lock_bh(&ap_list_lock);
783 if (is_card_dev(dev))
784 list_add(&to_ap_card(dev)->list, &ap_card_list);
785 else
786 list_add(&to_ap_queue(dev)->list,
787 &to_ap_queue(dev)->card->queues);
788 spin_unlock_bh(&ap_list_lock);
790 ap_dev->drv = ap_drv;
791 rc = ap_drv->probe ? ap_drv->probe(ap_dev) : -ENODEV;
793 if (rc) {
794 spin_lock_bh(&ap_list_lock);
795 if (is_card_dev(dev))
796 list_del_init(&to_ap_card(dev)->list);
797 else
798 list_del_init(&to_ap_queue(dev)->list);
799 spin_unlock_bh(&ap_list_lock);
800 ap_dev->drv = NULL;
801 }
803 return rc;
804 }
806 static int ap_device_remove(struct device *dev)
807 {
808 struct ap_device *ap_dev = to_ap_dev(dev);
809 struct ap_driver *ap_drv = ap_dev->drv;
811 if (ap_drv->remove)
812 ap_drv->remove(ap_dev);
814 /* Remove queue/card from list of active queues/cards */
815 spin_lock_bh(&ap_list_lock);
816 if (is_card_dev(dev))
817 list_del_init(&to_ap_card(dev)->list);
818 else
819 list_del_init(&to_ap_queue(dev)->list);
820 spin_unlock_bh(&ap_list_lock);
822 return 0;
823 }
825 int ap_driver_register(struct ap_driver *ap_drv, struct module *owner,
826 char *name)
827 {
828 struct device_driver *drv = &ap_drv->driver;
830 if (!initialised)
831 return -ENODEV;
833 drv->bus = &ap_bus_type;
834 drv->probe = ap_device_probe;
835 drv->remove = ap_device_remove;
836 drv->owner = owner;
837 drv->name = name;
838 return driver_register(drv);
839 }
840 EXPORT_SYMBOL(ap_driver_register);
842 void ap_driver_unregister(struct ap_driver *ap_drv)
843 {
844 driver_unregister(&ap_drv->driver);
845 }
846 EXPORT_SYMBOL(ap_driver_unregister);
848 void ap_bus_force_rescan(void)
849 {
850 if (ap_suspend_flag)
851 return;
852 /* processing a asynchronous bus rescan */
853 del_timer(&ap_config_timer);
854 queue_work(system_long_wq, &ap_scan_work);
855 flush_work(&ap_scan_work);
856 }
857 EXPORT_SYMBOL(ap_bus_force_rescan);
859 /*
860 * hex2bitmap() - parse hex mask string and set bitmap.
861 * Valid strings are "0x012345678" with at least one valid hex number.
862 * Rest of the bitmap to the right is padded with 0. No spaces allowed
863 * within the string, the leading 0x may be omitted.
864 * Returns the bitmask with exactly the bits set as given by the hex
865 * string (both in big endian order).
866 */
867 static int hex2bitmap(const char *str, unsigned long *bitmap, int bits)
868 {
869 int i, n, b;
871 /* bits needs to be a multiple of 8 */
872 if (bits & 0x07)
873 return -EINVAL;
875 if (str[0] == '0' && str[1] == 'x')
876 str++;
877 if (*str == 'x')
878 str++;
880 for (i = 0; isxdigit(*str) && i < bits; str++) {
881 b = hex_to_bin(*str);
882 for (n = 0; n < 4; n++)
883 if (b & (0x08 >> n))
884 set_bit_inv(i + n, bitmap);
885 i += 4;
886 }
888 if (*str == '\n')
889 str++;
890 if (*str)
891 return -EINVAL;
892 return 0;
893 }
895 /*
896 * modify_bitmap() - parse bitmask argument and modify an existing
897 * bit mask accordingly. A concatenation (done with ',') of these
898 * terms is recognized:
899 * +<bitnr>[-<bitnr>] or -<bitnr>[-<bitnr>]
900 * <bitnr> may be any valid number (hex, decimal or octal) in the range
901 * 0...bits-1; the leading + or - is required. Here are some examples:
902 * +0-15,+32,-128,-0xFF
903 * -0-255,+1-16,+0x128
904 * +1,+2,+3,+4,-5,-7-10
905 * Returns the new bitmap after all changes have been applied. Every
906 * positive value in the string will set a bit and every negative value
907 * in the string will clear a bit. As a bit may be touched more than once,
908 * the last 'operation' wins:
909 * +0-255,-128 = first bits 0-255 will be set, then bit 128 will be
910 * cleared again. All other bits are unmodified.
911 */
912 static int modify_bitmap(const char *str, unsigned long *bitmap, int bits)
913 {
914 int a, i, z;
915 char *np, sign;
917 /* bits needs to be a multiple of 8 */
918 if (bits & 0x07)
919 return -EINVAL;
921 while (*str) {
922 sign = *str++;
923 if (sign != '+' && sign != '-')
924 return -EINVAL;
925 a = z = simple_strtoul(str, &np, 0);
926 if (str == np || a >= bits)
927 return -EINVAL;
928 str = np;
929 if (*str == '-') {
930 z = simple_strtoul(++str, &np, 0);
931 if (str == np || a > z || z >= bits)
932 return -EINVAL;
933 str = np;
934 }
935 for (i = a; i <= z; i++)
936 if (sign == '+')
937 set_bit_inv(i, bitmap);
938 else
939 clear_bit_inv(i, bitmap);
940 while (*str == ',' || *str == '\n')
941 str++;
942 }
944 return 0;
945 }
947 /*
948 * process_mask_arg() - parse a bitmap string and clear/set the
949 * bits in the bitmap accordingly. The string may be given as
950 * absolute value, a hex string like 0x1F2E3D4C5B6A" simple over-
951 * writing the current content of the bitmap. Or as relative string
952 * like "+1-16,-32,-0x40,+128" where only single bits or ranges of
953 * bits are cleared or set. Distinction is done based on the very
954 * first character which may be '+' or '-' for the relative string
955 * and othewise assume to be an absolute value string. If parsing fails
956 * a negative errno value is returned. All arguments and bitmaps are
957 * big endian order.
958 */
959 static int process_mask_arg(const char *str,
960 unsigned long *bitmap, int bits,
961 struct mutex *lock)
962 {
963 unsigned long *newmap, size;
964 int rc;
966 /* bits needs to be a multiple of 8 */
967 if (bits & 0x07)
968 return -EINVAL;
970 size = BITS_TO_LONGS(bits)*sizeof(unsigned long);
971 newmap = kmalloc(size, GFP_KERNEL);
972 if (!newmap)
973 return -ENOMEM;
974 if (mutex_lock_interruptible(lock)) {
975 kfree(newmap);
976 return -ERESTARTSYS;
977 }
979 if (*str == '+' || *str == '-') {
980 memcpy(newmap, bitmap, size);
981 rc = modify_bitmap(str, newmap, bits);
982 } else {
983 memset(newmap, 0, size);
984 rc = hex2bitmap(str, newmap, bits);
985 }
986 if (rc == 0)
987 memcpy(bitmap, newmap, size);
988 mutex_unlock(lock);
989 kfree(newmap);
990 return rc;
991 }
993 /*
994 * AP bus attributes.
995 */
997 static ssize_t ap_domain_show(struct bus_type *bus, char *buf)
998 {
999 return snprintf(buf, PAGE_SIZE, "%d\n", ap_domain_index);
1000 }
1002 static ssize_t ap_domain_store(struct bus_type *bus,
1003 const char *buf, size_t count)
1004 {
1005 int domain;
1007 if (sscanf(buf, "%i\n", &domain) != 1 ||
1008 domain < 0 || domain > ap_max_domain_id ||
1009 !test_bit_inv(domain, ap_perms.aqm))
1010 return -EINVAL;
1011 spin_lock_bh(&ap_domain_lock);
1012 ap_domain_index = domain;
1013 spin_unlock_bh(&ap_domain_lock);
1015 AP_DBF(DBF_DEBUG, "stored new default domain=%d\n", domain);
1017 return count;
1018 }
1020 static BUS_ATTR_RW(ap_domain);
1022 static ssize_t ap_control_domain_mask_show(struct bus_type *bus, char *buf)
1023 {
1024 if (!ap_configuration) /* QCI not supported */
1025 return snprintf(buf, PAGE_SIZE, "not supported\n");
1027 return snprintf(buf, PAGE_SIZE,
1028 "0x%08x%08x%08x%08x%08x%08x%08x%08x\n",
1029 ap_configuration->adm[0], ap_configuration->adm[1],
1030 ap_configuration->adm[2], ap_configuration->adm[3],
1031 ap_configuration->adm[4], ap_configuration->adm[5],
1032 ap_configuration->adm[6], ap_configuration->adm[7]);
1033 }
1035 static BUS_ATTR_RO(ap_control_domain_mask);
1037 static ssize_t ap_usage_domain_mask_show(struct bus_type *bus, char *buf)
1038 {
1039 if (!ap_configuration) /* QCI not supported */
1040 return snprintf(buf, PAGE_SIZE, "not supported\n");
1042 return snprintf(buf, PAGE_SIZE,
1043 "0x%08x%08x%08x%08x%08x%08x%08x%08x\n",
1044 ap_configuration->aqm[0], ap_configuration->aqm[1],
1045 ap_configuration->aqm[2], ap_configuration->aqm[3],
1046 ap_configuration->aqm[4], ap_configuration->aqm[5],
1047 ap_configuration->aqm[6], ap_configuration->aqm[7]);
1048 }
1050 static BUS_ATTR_RO(ap_usage_domain_mask);
1052 static ssize_t ap_interrupts_show(struct bus_type *bus, char *buf)
1053 {
1054 return snprintf(buf, PAGE_SIZE, "%d\n",
1055 ap_using_interrupts() ? 1 : 0);
1056 }
1058 static BUS_ATTR_RO(ap_interrupts);
1060 static ssize_t config_time_show(struct bus_type *bus, char *buf)
1061 {
1062 return snprintf(buf, PAGE_SIZE, "%d\n", ap_config_time);
1063 }
1065 static ssize_t config_time_store(struct bus_type *bus,
1066 const char *buf, size_t count)
1067 {
1068 int time;
1070 if (sscanf(buf, "%d\n", &time) != 1 || time < 5 || time > 120)
1071 return -EINVAL;
1072 ap_config_time = time;
1073 mod_timer(&ap_config_timer, jiffies + ap_config_time * HZ);
1074 return count;
1075 }
1077 static BUS_ATTR_RW(config_time);
1079 static ssize_t poll_thread_show(struct bus_type *bus, char *buf)
1080 {
1081 return snprintf(buf, PAGE_SIZE, "%d\n", ap_poll_kthread ? 1 : 0);
1082 }
1084 static ssize_t poll_thread_store(struct bus_type *bus,
1085 const char *buf, size_t count)
1086 {
1087 int flag, rc;
1089 if (sscanf(buf, "%d\n", &flag) != 1)
1090 return -EINVAL;
1091 if (flag) {
1092 rc = ap_poll_thread_start();
1093 if (rc)
1094 count = rc;
1095 } else
1096 ap_poll_thread_stop();
1097 return count;
1098 }
1100 static BUS_ATTR_RW(poll_thread);
1102 static ssize_t poll_timeout_show(struct bus_type *bus, char *buf)
1103 {
1104 return snprintf(buf, PAGE_SIZE, "%llu\n", poll_timeout);
1105 }
1107 static ssize_t poll_timeout_store(struct bus_type *bus, const char *buf,
1108 size_t count)
1109 {
1110 unsigned long long time;
1111 ktime_t hr_time;
1113 /* 120 seconds = maximum poll interval */
1114 if (sscanf(buf, "%llu\n", &time) != 1 || time < 1 ||
1115 time > 120000000000ULL)
1116 return -EINVAL;
1117 poll_timeout = time;
1118 hr_time = poll_timeout;
1120 spin_lock_bh(&ap_poll_timer_lock);
1121 hrtimer_cancel(&ap_poll_timer);
1122 hrtimer_set_expires(&ap_poll_timer, hr_time);
1123 hrtimer_start_expires(&ap_poll_timer, HRTIMER_MODE_ABS);
1124 spin_unlock_bh(&ap_poll_timer_lock);
1126 return count;
1127 }
1129 static BUS_ATTR_RW(poll_timeout);
1131 static ssize_t ap_max_domain_id_show(struct bus_type *bus, char *buf)
1132 {
1133 int max_domain_id;
1135 if (ap_configuration)
1136 max_domain_id = ap_max_domain_id ? : -1;
1137 else
1138 max_domain_id = 15;
1139 return snprintf(buf, PAGE_SIZE, "%d\n", max_domain_id);
1140 }
1142 static BUS_ATTR_RO(ap_max_domain_id);
1144 static ssize_t apmask_show(struct bus_type *bus, char *buf)
1145 {
1146 int rc;
1148 if (mutex_lock_interruptible(&ap_perms_mutex))
1149 return -ERESTARTSYS;
1150 rc = snprintf(buf, PAGE_SIZE,
1151 "0x%016lx%016lx%016lx%016lx\n",
1152 ap_perms.apm[0], ap_perms.apm[1],
1153 ap_perms.apm[2], ap_perms.apm[3]);
1154 mutex_unlock(&ap_perms_mutex);
1156 return rc;
1157 }
1159 static ssize_t apmask_store(struct bus_type *bus, const char *buf,
1160 size_t count)
1161 {
1162 int rc;
1164 rc = process_mask_arg(buf, ap_perms.apm, AP_DEVICES, &ap_perms_mutex);
1165 if (rc)
1166 return rc;
1168 ap_bus_revise_bindings();
1170 return count;
1171 }
1173 static BUS_ATTR_RW(apmask);
1175 static ssize_t aqmask_show(struct bus_type *bus, char *buf)
1176 {
1177 int rc;
1179 if (mutex_lock_interruptible(&ap_perms_mutex))
1180 return -ERESTARTSYS;
1181 rc = snprintf(buf, PAGE_SIZE,
1182 "0x%016lx%016lx%016lx%016lx\n",
1183 ap_perms.aqm[0], ap_perms.aqm[1],
1184 ap_perms.aqm[2], ap_perms.aqm[3]);
1185 mutex_unlock(&ap_perms_mutex);
1187 return rc;
1188 }
1190 static ssize_t aqmask_store(struct bus_type *bus, const char *buf,
1191 size_t count)
1192 {
1193 int rc;
1195 rc = process_mask_arg(buf, ap_perms.aqm, AP_DOMAINS, &ap_perms_mutex);
1196 if (rc)
1197 return rc;
1199 ap_bus_revise_bindings();
1201 return count;
1202 }
1204 static BUS_ATTR_RW(aqmask);
1206 static struct bus_attribute *const ap_bus_attrs[] = {
1207 &bus_attr_ap_domain,
1208 &bus_attr_ap_control_domain_mask,
1209 &bus_attr_ap_usage_domain_mask,
1210 &bus_attr_config_time,
1211 &bus_attr_poll_thread,
1212 &bus_attr_ap_interrupts,
1213 &bus_attr_poll_timeout,
1214 &bus_attr_ap_max_domain_id,
1215 &bus_attr_apmask,
1216 &bus_attr_aqmask,
1217 NULL,
1218 };
1220 /**
1221 * ap_select_domain(): Select an AP domain.
1222 *
1223 * Pick one of the 16 AP domains.
1224 */
1225 static int ap_select_domain(void)
1226 {
1227 int count, max_count, best_domain;
1228 struct ap_queue_status status;
1229 int i, j;
1231 /*
1232 * We want to use a single domain. Either the one specified with
1233 * the "domain=" parameter or the domain with the maximum number
1234 * of devices.
1235 */
1236 spin_lock_bh(&ap_domain_lock);
1237 if (ap_domain_index >= 0) {
1238 /* Domain has already been selected. */
1239 spin_unlock_bh(&ap_domain_lock);
1240 return 0;
1241 }
1242 best_domain = -1;
1243 max_count = 0;
1244 for (i = 0; i < AP_DOMAINS; i++) {
1245 if (!ap_test_config_domain(i) ||
1246 !test_bit_inv(i, ap_perms.aqm))
1247 continue;
1248 count = 0;
1249 for (j = 0; j < AP_DEVICES; j++) {
1250 if (!ap_test_config_card_id(j))
1251 continue;
1252 status = ap_test_queue(AP_MKQID(j, i),
1253 ap_apft_available(),
1254 NULL);
1255 if (status.response_code != AP_RESPONSE_NORMAL)
1256 continue;
1257 count++;
1258 }
1259 if (count > max_count) {
1260 max_count = count;
1261 best_domain = i;
1262 }
1263 }
1264 if (best_domain >= 0) {
1265 ap_domain_index = best_domain;
1266 AP_DBF(DBF_DEBUG, "new ap_domain_index=%d\n", ap_domain_index);
1267 spin_unlock_bh(&ap_domain_lock);
1268 return 0;
1269 }
1270 spin_unlock_bh(&ap_domain_lock);
1271 return -ENODEV;
1272 }
1274 /*
1275 * This function checks the type and returns either 0 for not
1276 * supported or the highest compatible type value (which may
1277 * include the input type value).
1278 */
1279 static int ap_get_compatible_type(ap_qid_t qid, int rawtype, unsigned int func)
1280 {
1281 int comp_type = 0;
1283 /* < CEX2A is not supported */
1284 if (rawtype < AP_DEVICE_TYPE_CEX2A)
1285 return 0;
1286 /* up to CEX6 known and fully supported */
1287 if (rawtype <= AP_DEVICE_TYPE_CEX6)
1288 return rawtype;
1289 /*
1290 * unknown new type > CEX6, check for compatibility
1291 * to the highest known and supported type which is
1292 * currently CEX6 with the help of the QACT function.
1293 */
1294 if (ap_qact_available()) {
1295 struct ap_queue_status status;
1296 union ap_qact_ap_info apinfo = {0};
1298 apinfo.mode = (func >> 26) & 0x07;
1299 apinfo.cat = AP_DEVICE_TYPE_CEX6;
1300 status = ap_qact(qid, 0, &apinfo);
1301 if (status.response_code == AP_RESPONSE_NORMAL
1302 && apinfo.cat >= AP_DEVICE_TYPE_CEX2A
1303 && apinfo.cat <= AP_DEVICE_TYPE_CEX6)
1304 comp_type = apinfo.cat;
1305 }
1306 if (!comp_type)
1307 AP_DBF(DBF_WARN, "queue=%02x.%04x unable to map type %d\n",
1308 AP_QID_CARD(qid), AP_QID_QUEUE(qid), rawtype);
1309 else if (comp_type != rawtype)
1310 AP_DBF(DBF_INFO, "queue=%02x.%04x map type %d to %d\n",
1311 AP_QID_CARD(qid), AP_QID_QUEUE(qid), rawtype, comp_type);
1312 return comp_type;
1313 }
1315 /*
1316 * helper function to be used with bus_find_dev
1317 * matches for the card device with the given id
1318 */
1319 static int __match_card_device_with_id(struct device *dev, void *data)
1320 {
1321 return is_card_dev(dev) && to_ap_card(dev)->id == (int)(long) data;
1322 }
1324 /* helper function to be used with bus_find_dev
1325 * matches for the queue device with a given qid
1326 */
1327 static int __match_queue_device_with_qid(struct device *dev, void *data)
1328 {
1329 return is_queue_dev(dev) && to_ap_queue(dev)->qid == (int)(long) data;
1330 }
1332 /**
1333 * ap_scan_bus(): Scan the AP bus for new devices
1334 * Runs periodically, workqueue timer (ap_config_time)
1335 */
1336 static void ap_scan_bus(struct work_struct *unused)
1337 {
1338 struct ap_queue *aq;
1339 struct ap_card *ac;
1340 struct device *dev;
1341 ap_qid_t qid;
1342 int comp_type, depth = 0, type = 0;
1343 unsigned int func = 0;
1344 int rc, id, dom, borked, domains, defdomdevs = 0;
1346 AP_DBF(DBF_DEBUG, "%s running\n", __func__);
1348 ap_query_configuration(ap_configuration);
1349 if (ap_select_domain() != 0)
1350 goto out;
1352 for (id = 0; id < AP_DEVICES; id++) {
1353 /* check if device is registered */
1354 dev = bus_find_device(&ap_bus_type, NULL,
1355 (void *)(long) id,
1356 __match_card_device_with_id);
1357 ac = dev ? to_ap_card(dev) : NULL;
1358 if (!ap_test_config_card_id(id)) {
1359 if (dev) {
1360 /* Card device has been removed from
1361 * configuration, remove the belonging
1362 * queue devices.
1363 */
1364 bus_for_each_dev(&ap_bus_type, NULL,
1365 (void *)(long) id,
1366 __ap_queue_devices_with_id_unregister);
1367 /* now remove the card device */
1368 device_unregister(dev);
1369 put_device(dev);
1370 }
1371 continue;
1372 }
1373 /* According to the configuration there should be a card
1374 * device, so check if there is at least one valid queue
1375 * and maybe create queue devices and the card device.
1376 */
1377 domains = 0;
1378 for (dom = 0; dom < AP_DOMAINS; dom++) {
1379 qid = AP_MKQID(id, dom);
1380 dev = bus_find_device(&ap_bus_type, NULL,
1381 (void *)(long) qid,
1382 __match_queue_device_with_qid);
1383 aq = dev ? to_ap_queue(dev) : NULL;
1384 if (!ap_test_config_domain(dom)) {
1385 if (dev) {
1386 /* Queue device exists but has been
1387 * removed from configuration.
1388 */
1389 device_unregister(dev);
1390 put_device(dev);
1391 }
1392 continue;
1393 }
1394 rc = ap_query_queue(qid, &depth, &type, &func);
1395 if (dev) {
1396 spin_lock_bh(&aq->lock);
1397 if (rc == -ENODEV ||
1398 /* adapter reconfiguration */
1399 (ac && ac->functions != func))
1400 aq->state = AP_STATE_BORKED;
1401 borked = aq->state == AP_STATE_BORKED;
1402 spin_unlock_bh(&aq->lock);
1403 if (borked) /* Remove broken device */
1404 device_unregister(dev);
1405 put_device(dev);
1406 if (!borked) {
1407 domains++;
1408 if (dom == ap_domain_index)
1409 defdomdevs++;
1410 continue;
1411 }
1412 }
1413 if (rc)
1414 continue;
1415 /* a new queue device is needed, check out comp type */
1416 comp_type = ap_get_compatible_type(qid, type, func);
1417 if (!comp_type)
1418 continue;
1419 /* maybe a card device needs to be created first */
1420 if (!ac) {
1421 ac = ap_card_create(id, depth, type,
1422 comp_type, func);
1423 if (!ac)
1424 continue;
1425 ac->ap_dev.device.bus = &ap_bus_type;
1426 ac->ap_dev.device.parent = ap_root_device;
1427 dev_set_name(&ac->ap_dev.device,
1428 "card%02x", id);
1429 /* Register card with AP bus */
1430 rc = device_register(&ac->ap_dev.device);
1431 if (rc) {
1432 put_device(&ac->ap_dev.device);
1433 ac = NULL;
1434 break;
1435 }
1436 /* get it and thus adjust reference counter */
1437 get_device(&ac->ap_dev.device);
1438 }
1439 /* now create the new queue device */
1440 aq = ap_queue_create(qid, comp_type);
1441 if (!aq)
1442 continue;
1443 aq->card = ac;
1444 aq->ap_dev.device.bus = &ap_bus_type;
1445 aq->ap_dev.device.parent = &ac->ap_dev.device;
1446 dev_set_name(&aq->ap_dev.device,
1447 "%02x.%04x", id, dom);
1448 /* Start with a device reset */
1449 spin_lock_bh(&aq->lock);
1450 ap_wait(ap_sm_event(aq, AP_EVENT_POLL));
1451 spin_unlock_bh(&aq->lock);
1452 /* Register device */
1453 rc = device_register(&aq->ap_dev.device);
1454 if (rc) {
1455 put_device(&aq->ap_dev.device);
1456 continue;
1457 }
1458 domains++;
1459 if (dom == ap_domain_index)
1460 defdomdevs++;
1461 } /* end domain loop */
1462 if (ac) {
1463 /* remove card dev if there are no queue devices */
1464 if (!domains)
1465 device_unregister(&ac->ap_dev.device);
1466 put_device(&ac->ap_dev.device);
1467 }
1468 } /* end device loop */
1470 if (defdomdevs < 1)
1471 AP_DBF(DBF_INFO,
1472 "no queue device with default domain %d available\n",
1473 ap_domain_index);
1475 out:
1476 mod_timer(&ap_config_timer, jiffies + ap_config_time * HZ);
1477 }
1479 static void ap_config_timeout(struct timer_list *unused)
1480 {
1481 if (ap_suspend_flag)
1482 return;
1483 queue_work(system_long_wq, &ap_scan_work);
1484 }
1486 static int __init ap_debug_init(void)
1487 {
1488 ap_dbf_info = debug_register("ap", 1, 1,
1489 DBF_MAX_SPRINTF_ARGS * sizeof(long));
1490 debug_register_view(ap_dbf_info, &debug_sprintf_view);
1491 debug_set_level(ap_dbf_info, DBF_ERR);
1493 return 0;
1494 }
1496 static void __init ap_perms_init(void)
1497 {
1498 /* all resources useable if no kernel parameter string given */
1499 memset(&ap_perms.apm, 0xFF, sizeof(ap_perms.apm));
1500 memset(&ap_perms.aqm, 0xFF, sizeof(ap_perms.aqm));
1502 /* apm kernel parameter string */
1503 if (apm_str) {
1504 memset(&ap_perms.apm, 0, sizeof(ap_perms.apm));
1505 process_mask_arg(apm_str, ap_perms.apm, AP_DEVICES,
1506 &ap_perms_mutex);
1507 }
1509 /* aqm kernel parameter string */
1510 if (aqm_str) {
1511 memset(&ap_perms.aqm, 0, sizeof(ap_perms.aqm));
1512 process_mask_arg(aqm_str, ap_perms.aqm, AP_DOMAINS,
1513 &ap_perms_mutex);
1514 }
1515 }
1517 /**
1518 * ap_module_init(): The module initialization code.
1519 *
1520 * Initializes the module.
1521 */
1522 static int __init ap_module_init(void)
1523 {
1524 int max_domain_id;
1525 int rc, i;
1527 rc = ap_debug_init();
1528 if (rc)
1529 return rc;
1531 if (!ap_instructions_available()) {
1532 pr_warn("The hardware system does not support AP instructions\n");
1533 return -ENODEV;
1534 }
1536 /* set up the AP permissions (ap and aq masks) */
1537 ap_perms_init();
1539 /* Get AP configuration data if available */
1540 ap_init_configuration();
1542 if (ap_configuration)
1543 max_domain_id =
1544 ap_max_domain_id ? ap_max_domain_id : AP_DOMAINS - 1;
1545 else
1546 max_domain_id = 15;
1547 if (ap_domain_index < -1 || ap_domain_index > max_domain_id ||
1548 (ap_domain_index >= 0 &&
1549 !test_bit_inv(ap_domain_index, ap_perms.aqm))) {
1550 pr_warn("%d is not a valid cryptographic domain\n",
1551 ap_domain_index);
1552 ap_domain_index = -1;
1553 }
1554 /* In resume callback we need to know if the user had set the domain.
1555 * If so, we can not just reset it.
1556 */
1557 if (ap_domain_index >= 0)
1558 user_set_domain = 1;
1560 if (ap_interrupts_available()) {
1561 rc = register_adapter_interrupt(&ap_airq);
1562 ap_airq_flag = (rc == 0);
1563 }
1565 /* Create /sys/bus/ap. */
1566 rc = bus_register(&ap_bus_type);
1567 if (rc)
1568 goto out;
1569 for (i = 0; ap_bus_attrs[i]; i++) {
1570 rc = bus_create_file(&ap_bus_type, ap_bus_attrs[i]);
1571 if (rc)
1572 goto out_bus;
1573 }
1575 /* Create /sys/devices/ap. */
1576 ap_root_device = root_device_register("ap");
1577 rc = PTR_ERR_OR_ZERO(ap_root_device);
1578 if (rc)
1579 goto out_bus;
1581 /* Setup the AP bus rescan timer. */
1582 timer_setup(&ap_config_timer, ap_config_timeout, 0);
1584 /*
1585 * Setup the high resultion poll timer.
1586 * If we are running under z/VM adjust polling to z/VM polling rate.
1587 */
1588 if (MACHINE_IS_VM)
1589 poll_timeout = 1500000;
1590 spin_lock_init(&ap_poll_timer_lock);
1591 hrtimer_init(&ap_poll_timer, CLOCK_MONOTONIC, HRTIMER_MODE_ABS);
1592 ap_poll_timer.function = ap_poll_timeout;
1594 /* Start the low priority AP bus poll thread. */
1595 if (ap_thread_flag) {
1596 rc = ap_poll_thread_start();
1597 if (rc)
1598 goto out_work;
1599 }
1601 rc = register_pm_notifier(&ap_power_notifier);
1602 if (rc)
1603 goto out_pm;
1605 queue_work(system_long_wq, &ap_scan_work);
1606 initialised = true;
1608 return 0;
1610 out_pm:
1611 ap_poll_thread_stop();
1612 out_work:
1613 hrtimer_cancel(&ap_poll_timer);
1614 root_device_unregister(ap_root_device);
1615 out_bus:
1616 while (i--)
1617 bus_remove_file(&ap_bus_type, ap_bus_attrs[i]);
1618 bus_unregister(&ap_bus_type);
1619 out:
1620 if (ap_using_interrupts())
1621 unregister_adapter_interrupt(&ap_airq);
1622 kfree(ap_configuration);
1623 return rc;
1624 }
1625 device_initcall(ap_module_init);