]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/rpmsg.git/blob - drivers/scsi/lpfc/lpfc.h
Merge tag 'alloc-args-v4.19-rc8' of https://git.kernel.org/pub/scm/linux/kernel/git...
[rpmsg/rpmsg.git] / drivers / scsi / lpfc / lpfc.h
1 /*******************************************************************
2  * This file is part of the Emulex Linux Device Driver for         *
3  * Fibre Channel Host Bus Adapters.                                *
4  * Copyright (C) 2017-2018 Broadcom. All Rights Reserved. The term *
5  * “Broadcom” refers to Broadcom Inc. and/or its subsidiaries.     *
6  * Copyright (C) 2004-2016 Emulex.  All rights reserved.           *
7  * EMULEX and SLI are trademarks of Emulex.                        *
8  * www.broadcom.com                                                *
9  * Portions Copyright (C) 2004-2005 Christoph Hellwig              *
10  *                                                                 *
11  * This program is free software; you can redistribute it and/or   *
12  * modify it under the terms of version 2 of the GNU General       *
13  * Public License as published by the Free Software Foundation.    *
14  * This program is distributed in the hope that it will be useful. *
15  * ALL EXPRESS OR IMPLIED CONDITIONS, REPRESENTATIONS AND          *
16  * WARRANTIES, INCLUDING ANY IMPLIED WARRANTY OF MERCHANTABILITY,  *
17  * FITNESS FOR A PARTICULAR PURPOSE, OR NON-INFRINGEMENT, ARE      *
18  * DISCLAIMED, EXCEPT TO THE EXTENT THAT SUCH DISCLAIMERS ARE HELD *
19  * TO BE LEGALLY INVALID.  See the GNU General Public License for  *
20  * more details, a copy of which can be found in the file COPYING  *
21  * included with this package.                                     *
22  *******************************************************************/
24 #include <scsi/scsi_host.h>
25 #include <linux/ktime.h>
26 #include <linux/workqueue.h>
28 #if defined(CONFIG_DEBUG_FS) && !defined(CONFIG_SCSI_LPFC_DEBUG_FS)
29 #define CONFIG_SCSI_LPFC_DEBUG_FS
30 #endif
32 struct lpfc_sli2_slim;
34 #define ELX_MODEL_NAME_SIZE     80
36 #define LPFC_PCI_DEV_LP         0x1
37 #define LPFC_PCI_DEV_OC         0x2
39 #define LPFC_SLI_REV2           2
40 #define LPFC_SLI_REV3           3
41 #define LPFC_SLI_REV4           4
43 #define LPFC_MAX_TARGET         4096    /* max number of targets supported */
44 #define LPFC_MAX_DISC_THREADS   64      /* max outstanding discovery els
45                                            requests */
46 #define LPFC_MAX_NS_RETRY       3       /* Number of retry attempts to contact
47                                            the NameServer  before giving up. */
48 #define LPFC_CMD_PER_LUN        3       /* max outstanding cmds per lun */
49 #define LPFC_DEFAULT_SG_SEG_CNT 64      /* sg element count per scsi cmnd */
50 #define LPFC_DEFAULT_MENLO_SG_SEG_CNT 128       /* sg element count per scsi
51                 cmnd for menlo needs nearly twice as for firmware
52                 downloads using bsg */
54 #define LPFC_MIN_SG_SLI4_BUF_SZ 0x800   /* based on LPFC_DEFAULT_SG_SEG_CNT */
55 #define LPFC_MAX_SG_SLI4_SEG_CNT_DIF 128 /* sg element count per scsi cmnd */
56 #define LPFC_MAX_SG_SEG_CNT_DIF 512     /* sg element count per scsi cmnd  */
57 #define LPFC_MAX_SG_SEG_CNT     4096    /* sg element count per scsi cmnd */
58 #define LPFC_MIN_SG_SEG_CNT     32      /* sg element count per scsi cmnd */
59 #define LPFC_MAX_SGL_SEG_CNT    512     /* SGL element count per scsi cmnd */
60 #define LPFC_MAX_BPL_SEG_CNT    4096    /* BPL element count per scsi cmnd */
61 #define LPFC_MAX_NVME_SEG_CNT   256     /* max SGL element cnt per NVME cmnd */
63 #define LPFC_MAX_SGE_SIZE       0x80000000 /* Maximum data allowed in a SGE */
64 #define LPFC_IOCB_LIST_CNT      2250    /* list of IOCBs for fast-path usage. */
65 #define LPFC_Q_RAMP_UP_INTERVAL 120     /* lun q_depth ramp up interval */
66 #define LPFC_VNAME_LEN          100     /* vport symbolic name length */
67 #define LPFC_TGTQ_RAMPUP_PCENT  5       /* Target queue rampup in percentage */
68 #define LPFC_MIN_TGT_QDEPTH     10
69 #define LPFC_MAX_TGT_QDEPTH     0xFFFF
71 #define  LPFC_MAX_BUCKET_COUNT 20       /* Maximum no. of buckets for stat data
72                                            collection. */
73 /*
74  * Following time intervals are used of adjusting SCSI device
75  * queue depths when there are driver resource error or Firmware
76  * resource error.
77  */
78 /* 1 Second */
79 #define QUEUE_RAMP_DOWN_INTERVAL        (msecs_to_jiffies(1000 * 1))
81 /* Number of exchanges reserved for discovery to complete */
82 #define LPFC_DISC_IOCB_BUFF_COUNT 20
84 #define LPFC_HB_MBOX_INTERVAL   5       /* Heart beat interval in seconds. */
85 #define LPFC_HB_MBOX_TIMEOUT    30      /* Heart beat timeout  in seconds. */
87 #define LPFC_LOOK_AHEAD_OFF     0       /* Look ahead logic is turned off */
89 /* Error Attention event polling interval */
90 #define LPFC_ERATT_POLL_INTERVAL        5 /* EATT poll interval in seconds */
92 /* Define macros for 64 bit support */
93 #define putPaddrLow(addr)    ((uint32_t) (0xffffffff & (u64)(addr)))
94 #define putPaddrHigh(addr)   ((uint32_t) (0xffffffff & (((u64)(addr))>>32)))
95 #define getPaddr(high, low)  ((dma_addr_t)( \
96                              (( (u64)(high)<<16 ) << 16)|( (u64)(low))))
97 /* Provide maximum configuration definitions. */
98 #define LPFC_DRVR_TIMEOUT       16      /* driver iocb timeout value in sec */
99 #define FC_MAX_ADPTMSG          64
101 #define MAX_HBAEVT      32
102 #define MAX_HBAS_NO_RESET 16
104 /* Number of MSI-X vectors the driver uses */
105 #define LPFC_MSIX_VECTORS       2
107 /* lpfc wait event data ready flag */
108 #define LPFC_DATA_READY         0       /* bit 0 */
110 /* queue dump line buffer size */
111 #define LPFC_LBUF_SZ            128
113 /* mailbox system shutdown options */
114 #define LPFC_MBX_NO_WAIT        0
115 #define LPFC_MBX_WAIT           1
117 enum lpfc_polling_flags {
118         ENABLE_FCP_RING_POLLING = 0x1,
119         DISABLE_FCP_RING_INT    = 0x2
120 };
122 struct perf_prof {
123         uint16_t cmd_cpu[40];
124         uint16_t rsp_cpu[40];
125         uint16_t qh_cpu[40];
126         uint16_t wqidx[40];
127 };
129 /*
130  * Provide for FC4 TYPE x28 - NVME.  The
131  * bit mask for FCP and NVME is 0x8 identically
132  * because they are 32 bit positions distance.
133  */
134 #define LPFC_FC4_TYPE_BITMASK   0x00000100
136 /* Provide DMA memory definitions the driver uses per port instance. */
137 struct lpfc_dmabuf {
138         struct list_head list;
139         void *virt;             /* virtual address ptr */
140         dma_addr_t phys;        /* mapped address */
141         uint32_t   buffer_tag;  /* used for tagged queue ring */
142 };
144 struct lpfc_nvmet_ctxbuf {
145         struct list_head list;
146         struct lpfc_nvmet_rcv_ctx *context;
147         struct lpfc_iocbq *iocbq;
148         struct lpfc_sglq *sglq;
149 };
151 struct lpfc_dma_pool {
152         struct lpfc_dmabuf   *elements;
153         uint32_t    max_count;
154         uint32_t    current_count;
155 };
157 struct hbq_dmabuf {
158         struct lpfc_dmabuf hbuf;
159         struct lpfc_dmabuf dbuf;
160         uint16_t total_size;
161         uint16_t bytes_recv;
162         uint32_t tag;
163         struct lpfc_cq_event cq_event;
164         unsigned long time_stamp;
165         void *context;
166 };
168 struct rqb_dmabuf {
169         struct lpfc_dmabuf hbuf;
170         struct lpfc_dmabuf dbuf;
171         uint16_t total_size;
172         uint16_t bytes_recv;
173         uint16_t idx;
174         struct lpfc_queue *hrq;   /* ptr to associated Header RQ */
175         struct lpfc_queue *drq;   /* ptr to associated Data RQ */
176 };
178 /* Priority bit.  Set value to exceed low water mark in lpfc_mem. */
179 #define MEM_PRI         0x100
182 /****************************************************************************/
183 /*      Device VPD save area                                                */
184 /****************************************************************************/
185 typedef struct lpfc_vpd {
186         uint32_t status;        /* vpd status value */
187         uint32_t length;        /* number of bytes actually returned */
188         struct {
189                 uint32_t rsvd1; /* Revision numbers */
190                 uint32_t biuRev;
191                 uint32_t smRev;
192                 uint32_t smFwRev;
193                 uint32_t endecRev;
194                 uint16_t rBit;
195                 uint8_t fcphHigh;
196                 uint8_t fcphLow;
197                 uint8_t feaLevelHigh;
198                 uint8_t feaLevelLow;
199                 uint32_t postKernRev;
200                 uint32_t opFwRev;
201                 uint8_t opFwName[16];
202                 uint32_t sli1FwRev;
203                 uint8_t sli1FwName[16];
204                 uint32_t sli2FwRev;
205                 uint8_t sli2FwName[16];
206         } rev;
207         struct {
208 #ifdef __BIG_ENDIAN_BITFIELD
209                 uint32_t rsvd3  :19;  /* Reserved                             */
210                 uint32_t cdss   : 1;  /* Configure Data Security SLI          */
211                 uint32_t rsvd2  : 3;  /* Reserved                             */
212                 uint32_t cbg    : 1;  /* Configure BlockGuard                 */
213                 uint32_t cmv    : 1;  /* Configure Max VPIs                   */
214                 uint32_t ccrp   : 1;  /* Config Command Ring Polling          */
215                 uint32_t csah   : 1;  /* Configure Synchronous Abort Handling */
216                 uint32_t chbs   : 1;  /* Cofigure Host Backing store          */
217                 uint32_t cinb   : 1;  /* Enable Interrupt Notification Block  */
218                 uint32_t cerbm  : 1;  /* Configure Enhanced Receive Buf Mgmt  */
219                 uint32_t cmx    : 1;  /* Configure Max XRIs                   */
220                 uint32_t cmr    : 1;  /* Configure Max RPIs                   */
221 #else   /*  __LITTLE_ENDIAN */
222                 uint32_t cmr    : 1;  /* Configure Max RPIs                   */
223                 uint32_t cmx    : 1;  /* Configure Max XRIs                   */
224                 uint32_t cerbm  : 1;  /* Configure Enhanced Receive Buf Mgmt  */
225                 uint32_t cinb   : 1;  /* Enable Interrupt Notification Block  */
226                 uint32_t chbs   : 1;  /* Cofigure Host Backing store          */
227                 uint32_t csah   : 1;  /* Configure Synchronous Abort Handling */
228                 uint32_t ccrp   : 1;  /* Config Command Ring Polling          */
229                 uint32_t cmv    : 1;  /* Configure Max VPIs                   */
230                 uint32_t cbg    : 1;  /* Configure BlockGuard                 */
231                 uint32_t rsvd2  : 3;  /* Reserved                             */
232                 uint32_t cdss   : 1;  /* Configure Data Security SLI          */
233                 uint32_t rsvd3  :19;  /* Reserved                             */
234 #endif
235         } sli3Feat;
236 } lpfc_vpd_t;
238 struct lpfc_scsi_buf;
241 /*
242  * lpfc stat counters
243  */
244 struct lpfc_stats {
245         /* Statistics for ELS commands */
246         uint32_t elsLogiCol;
247         uint32_t elsRetryExceeded;
248         uint32_t elsXmitRetry;
249         uint32_t elsDelayRetry;
250         uint32_t elsRcvDrop;
251         uint32_t elsRcvFrame;
252         uint32_t elsRcvRSCN;
253         uint32_t elsRcvRNID;
254         uint32_t elsRcvFARP;
255         uint32_t elsRcvFARPR;
256         uint32_t elsRcvFLOGI;
257         uint32_t elsRcvPLOGI;
258         uint32_t elsRcvADISC;
259         uint32_t elsRcvPDISC;
260         uint32_t elsRcvFAN;
261         uint32_t elsRcvLOGO;
262         uint32_t elsRcvPRLO;
263         uint32_t elsRcvPRLI;
264         uint32_t elsRcvLIRR;
265         uint32_t elsRcvRLS;
266         uint32_t elsRcvRPS;
267         uint32_t elsRcvRPL;
268         uint32_t elsRcvRRQ;
269         uint32_t elsRcvRTV;
270         uint32_t elsRcvECHO;
271         uint32_t elsRcvLCB;
272         uint32_t elsRcvRDP;
273         uint32_t elsXmitFLOGI;
274         uint32_t elsXmitFDISC;
275         uint32_t elsXmitPLOGI;
276         uint32_t elsXmitPRLI;
277         uint32_t elsXmitADISC;
278         uint32_t elsXmitLOGO;
279         uint32_t elsXmitSCR;
280         uint32_t elsXmitRNID;
281         uint32_t elsXmitFARP;
282         uint32_t elsXmitFARPR;
283         uint32_t elsXmitACC;
284         uint32_t elsXmitLSRJT;
286         uint32_t frameRcvBcast;
287         uint32_t frameRcvMulti;
288         uint32_t strayXmitCmpl;
289         uint32_t frameXmitDelay;
290         uint32_t xriCmdCmpl;
291         uint32_t xriStatErr;
292         uint32_t LinkUp;
293         uint32_t LinkDown;
294         uint32_t LinkMultiEvent;
295         uint32_t NoRcvBuf;
296         uint32_t fcpCmd;
297         uint32_t fcpCmpl;
298         uint32_t fcpRspErr;
299         uint32_t fcpRemoteStop;
300         uint32_t fcpPortRjt;
301         uint32_t fcpPortBusy;
302         uint32_t fcpError;
303         uint32_t fcpLocalErr;
304 };
306 struct lpfc_hba;
309 enum discovery_state {
310         LPFC_VPORT_UNKNOWN     =  0,    /* vport state is unknown */
311         LPFC_VPORT_FAILED      =  1,    /* vport has failed */
312         LPFC_LOCAL_CFG_LINK    =  6,    /* local NPORT Id configured */
313         LPFC_FLOGI             =  7,    /* FLOGI sent to Fabric */
314         LPFC_FDISC             =  8,    /* FDISC sent for vport */
315         LPFC_FABRIC_CFG_LINK   =  9,    /* Fabric assigned NPORT Id
316                                          * configured */
317         LPFC_NS_REG            =  10,   /* Register with NameServer */
318         LPFC_NS_QRY            =  11,   /* Query NameServer for NPort ID list */
319         LPFC_BUILD_DISC_LIST   =  12,   /* Build ADISC and PLOGI lists for
320                                          * device authentication / discovery */
321         LPFC_DISC_AUTH         =  13,   /* Processing ADISC list */
322         LPFC_VPORT_READY       =  32,
323 };
325 enum hba_state {
326         LPFC_LINK_UNKNOWN    =   0,   /* HBA state is unknown */
327         LPFC_WARM_START      =   1,   /* HBA state after selective reset */
328         LPFC_INIT_START      =   2,   /* Initial state after board reset */
329         LPFC_INIT_MBX_CMDS   =   3,   /* Initialize HBA with mbox commands */
330         LPFC_LINK_DOWN       =   4,   /* HBA initialized, link is down */
331         LPFC_LINK_UP         =   5,   /* Link is up  - issue READ_LA */
332         LPFC_CLEAR_LA        =   6,   /* authentication cmplt - issue
333                                        * CLEAR_LA */
334         LPFC_HBA_READY       =  32,
335         LPFC_HBA_ERROR       =  -1
336 };
338 struct lpfc_vport {
339         struct lpfc_hba *phba;
340         struct list_head listentry;
341         uint8_t port_type;
342 #define LPFC_PHYSICAL_PORT 1
343 #define LPFC_NPIV_PORT  2
344 #define LPFC_FABRIC_PORT 3
345         enum discovery_state port_state;
347         uint16_t vpi;
348         uint16_t vfi;
349         uint8_t vpi_state;
350 #define LPFC_VPI_REGISTERED     0x1
352         uint32_t fc_flag;       /* FC flags */
353 /* Several of these flags are HBA centric and should be moved to
354  * phba->link_flag (e.g. FC_PTP, FC_PUBLIC_LOOP)
355  */
356 #define FC_PT2PT                0x1      /* pt2pt with no fabric */
357 #define FC_PT2PT_PLOGI          0x2      /* pt2pt initiate PLOGI */
358 #define FC_DISC_TMO             0x4      /* Discovery timer running */
359 #define FC_PUBLIC_LOOP          0x8      /* Public loop */
360 #define FC_LBIT                 0x10     /* LOGIN bit in loopinit set */
361 #define FC_RSCN_MODE            0x20     /* RSCN cmd rcv'ed */
362 #define FC_NLP_MORE             0x40     /* More node to process in node tbl */
363 #define FC_OFFLINE_MODE         0x80     /* Interface is offline for diag */
364 #define FC_FABRIC               0x100    /* We are fabric attached */
365 #define FC_VPORT_LOGO_RCVD      0x200    /* LOGO received on vport */
366 #define FC_RSCN_DISCOVERY       0x400    /* Auth all devices after RSCN */
367 #define FC_LOGO_RCVD_DID_CHNG   0x800    /* FDISC on phys port detect DID chng*/
368 #define FC_SCSI_SCAN_TMO        0x4000   /* scsi scan timer running */
369 #define FC_ABORT_DISCOVERY      0x8000   /* we want to abort discovery */
370 #define FC_NDISC_ACTIVE         0x10000  /* NPort discovery active */
371 #define FC_BYPASSED_MODE        0x20000  /* NPort is in bypassed mode */
372 #define FC_VPORT_NEEDS_REG_VPI  0x80000  /* Needs to have its vpi registered */
373 #define FC_RSCN_DEFERRED        0x100000 /* A deferred RSCN being processed */
374 #define FC_VPORT_NEEDS_INIT_VPI 0x200000 /* Need to INIT_VPI before FDISC */
375 #define FC_VPORT_CVL_RCVD       0x400000 /* VLink failed due to CVL      */
376 #define FC_VFI_REGISTERED       0x800000 /* VFI is registered */
377 #define FC_FDISC_COMPLETED      0x1000000/* FDISC completed */
378 #define FC_DISC_DELAYED         0x2000000/* Delay NPort discovery */
380         uint32_t ct_flags;
381 #define FC_CT_RFF_ID            0x1      /* RFF_ID accepted by switch */
382 #define FC_CT_RNN_ID            0x2      /* RNN_ID accepted by switch */
383 #define FC_CT_RSNN_NN           0x4      /* RSNN_NN accepted by switch */
384 #define FC_CT_RSPN_ID           0x8      /* RSPN_ID accepted by switch */
385 #define FC_CT_RFT_ID            0x10     /* RFT_ID accepted by switch */
387         struct list_head fc_nodes;
389         /* Keep counters for the number of entries in each list. */
390         uint16_t fc_plogi_cnt;
391         uint16_t fc_adisc_cnt;
392         uint16_t fc_reglogin_cnt;
393         uint16_t fc_prli_cnt;
394         uint16_t fc_unmap_cnt;
395         uint16_t fc_map_cnt;
396         uint16_t fc_npr_cnt;
397         uint16_t fc_unused_cnt;
398         struct serv_parm fc_sparam;     /* buffer for our service parameters */
400         uint32_t fc_myDID;      /* fibre channel S_ID */
401         uint32_t fc_prevDID;    /* previous fibre channel S_ID */
402         struct lpfc_name fabric_portname;
403         struct lpfc_name fabric_nodename;
405         int32_t stopped;   /* HBA has not been restarted since last ERATT */
406         uint8_t fc_linkspeed;   /* Link speed after last READ_LA */
408         uint32_t num_disc_nodes;        /* in addition to hba_state */
409         uint32_t gidft_inp;             /* cnt of outstanding GID_FTs */
411         uint32_t fc_nlp_cnt;    /* outstanding NODELIST requests */
412         uint32_t fc_rscn_id_cnt;        /* count of RSCNs payloads in list */
413         uint32_t fc_rscn_flush;         /* flag use of fc_rscn_id_list */
414         struct lpfc_dmabuf *fc_rscn_id_list[FC_MAX_HOLD_RSCN];
415         struct lpfc_name fc_nodename;   /* fc nodename */
416         struct lpfc_name fc_portname;   /* fc portname */
418         struct lpfc_work_evt disc_timeout_evt;
420         struct timer_list fc_disctmo;   /* Discovery rescue timer */
421         uint8_t fc_ns_retry;    /* retries for fabric nameserver */
422         uint32_t fc_prli_sent;  /* cntr for outstanding PRLIs */
424         spinlock_t work_port_lock;
425         uint32_t work_port_events; /* Timeout to be handled  */
426 #define WORKER_DISC_TMO                0x1      /* vport: Discovery timeout */
427 #define WORKER_ELS_TMO                 0x2      /* vport: ELS timeout */
428 #define WORKER_DELAYED_DISC_TMO        0x8      /* vport: delayed discovery */
430 #define WORKER_MBOX_TMO                0x100    /* hba: MBOX timeout */
431 #define WORKER_HB_TMO                  0x200    /* hba: Heart beat timeout */
432 #define WORKER_FABRIC_BLOCK_TMO        0x400    /* hba: fabric block timeout */
433 #define WORKER_RAMP_DOWN_QUEUE         0x800    /* hba: Decrease Q depth */
434 #define WORKER_RAMP_UP_QUEUE           0x1000   /* hba: Increase Q depth */
435 #define WORKER_SERVICE_TXQ             0x2000   /* hba: IOCBs on the txq */
437         struct timer_list els_tmofunc;
438         struct timer_list delayed_disc_tmo;
440         int unreg_vpi_cmpl;
442         uint8_t load_flag;
443 #define FC_LOADING              0x1     /* HBA in process of loading drvr */
444 #define FC_UNLOADING            0x2     /* HBA in process of unloading drvr */
445 #define FC_ALLOW_FDMI           0x4     /* port is ready for FDMI requests */
446         /* Vport Config Parameters */
447         uint32_t cfg_scan_down;
448         uint32_t cfg_lun_queue_depth;
449         uint32_t cfg_nodev_tmo;
450         uint32_t cfg_devloss_tmo;
451         uint32_t cfg_restrict_login;
452         uint32_t cfg_peer_port_login;
453         uint32_t cfg_fcp_class;
454         uint32_t cfg_use_adisc;
455         uint32_t cfg_discovery_threads;
456         uint32_t cfg_log_verbose;
457         uint32_t cfg_max_luns;
458         uint32_t cfg_enable_da_id;
459         uint32_t cfg_max_scsicmpl_time;
460         uint32_t cfg_tgt_queue_depth;
461         uint32_t cfg_first_burst_size;
462         uint32_t dev_loss_tmo_changed;
464         struct fc_vport *fc_vport;
466 #ifdef CONFIG_SCSI_LPFC_DEBUG_FS
467         struct dentry *debug_disc_trc;
468         struct dentry *debug_nodelist;
469         struct dentry *debug_nvmestat;
470         struct dentry *debug_nvmektime;
471         struct dentry *debug_cpucheck;
472         struct dentry *vport_debugfs_root;
473         struct lpfc_debugfs_trc *disc_trc;
474         atomic_t disc_trc_cnt;
475 #endif
476         uint8_t stat_data_enabled;
477         uint8_t stat_data_blocked;
478         struct list_head rcv_buffer_list;
479         unsigned long rcv_buffer_time_stamp;
480         uint32_t vport_flag;
481 #define STATIC_VPORT    1
482 #define FAWWPN_SET      2
483 #define FAWWPN_PARAM_CHG        4
485         uint16_t fdmi_num_disc;
486         uint32_t fdmi_hba_mask;
487         uint32_t fdmi_port_mask;
489         /* There is a single nvme instance per vport. */
490         struct nvme_fc_local_port *localport;
491         uint8_t  nvmei_support; /* driver supports NVME Initiator */
492         uint32_t last_fcp_wqidx;
493 };
495 struct hbq_s {
496         uint16_t entry_count;     /* Current number of HBQ slots */
497         uint16_t buffer_count;    /* Current number of buffers posted */
498         uint32_t next_hbqPutIdx;  /* Index to next HBQ slot to use */
499         uint32_t hbqPutIdx;       /* HBQ slot to use */
500         uint32_t local_hbqGetIdx; /* Local copy of Get index from Port */
501         void    *hbq_virt;        /* Virtual ptr to this hbq */
502         struct list_head hbq_buffer_list;  /* buffers assigned to this HBQ */
503                                   /* Callback for HBQ buffer allocation */
504         struct hbq_dmabuf *(*hbq_alloc_buffer) (struct lpfc_hba *);
505                                   /* Callback for HBQ buffer free */
506         void               (*hbq_free_buffer) (struct lpfc_hba *,
507                                                struct hbq_dmabuf *);
508 };
510 /* this matches the position in the lpfc_hbq_defs array */
511 #define LPFC_ELS_HBQ    0
512 #define LPFC_MAX_HBQS   1
514 enum hba_temp_state {
515         HBA_NORMAL_TEMP,
516         HBA_OVER_TEMP
517 };
519 enum intr_type_t {
520         NONE = 0,
521         INTx,
522         MSI,
523         MSIX,
524 };
526 #define LPFC_CT_CTX_MAX         64
527 struct unsol_rcv_ct_ctx {
528         uint32_t ctxt_id;
529         uint32_t SID;
530         uint32_t valid;
531 #define UNSOL_INVALID           0
532 #define UNSOL_VALID             1
533         uint16_t oxid;
534         uint16_t rxid;
535 };
537 #define LPFC_USER_LINK_SPEED_AUTO       0       /* auto select (default)*/
538 #define LPFC_USER_LINK_SPEED_1G         1       /* 1 Gigabaud */
539 #define LPFC_USER_LINK_SPEED_2G         2       /* 2 Gigabaud */
540 #define LPFC_USER_LINK_SPEED_4G         4       /* 4 Gigabaud */
541 #define LPFC_USER_LINK_SPEED_8G         8       /* 8 Gigabaud */
542 #define LPFC_USER_LINK_SPEED_10G        10      /* 10 Gigabaud */
543 #define LPFC_USER_LINK_SPEED_16G        16      /* 16 Gigabaud */
544 #define LPFC_USER_LINK_SPEED_32G        32      /* 32 Gigabaud */
545 #define LPFC_USER_LINK_SPEED_64G        64      /* 64 Gigabaud */
546 #define LPFC_USER_LINK_SPEED_MAX        LPFC_USER_LINK_SPEED_64G
548 #define LPFC_LINK_SPEED_STRING "0, 1, 2, 4, 8, 10, 16, 32, 64"
550 enum nemb_type {
551         nemb_mse = 1,
552         nemb_hbd
553 };
555 enum mbox_type {
556         mbox_rd = 1,
557         mbox_wr
558 };
560 enum dma_type {
561         dma_mbox = 1,
562         dma_ebuf
563 };
565 enum sta_type {
566         sta_pre_addr = 1,
567         sta_pos_addr
568 };
570 struct lpfc_mbox_ext_buf_ctx {
571         uint32_t state;
572 #define LPFC_BSG_MBOX_IDLE              0
573 #define LPFC_BSG_MBOX_HOST              1
574 #define LPFC_BSG_MBOX_PORT              2
575 #define LPFC_BSG_MBOX_DONE              3
576 #define LPFC_BSG_MBOX_ABTS              4
577         enum nemb_type nembType;
578         enum mbox_type mboxType;
579         uint32_t numBuf;
580         uint32_t mbxTag;
581         uint32_t seqNum;
582         struct lpfc_dmabuf *mbx_dmabuf;
583         struct list_head ext_dmabuf_list;
584 };
586 struct lpfc_hba {
587         /* SCSI interface function jump table entries */
588         int (*lpfc_new_scsi_buf)
589                 (struct lpfc_vport *, int);
590         struct lpfc_scsi_buf * (*lpfc_get_scsi_buf)
591                 (struct lpfc_hba *, struct lpfc_nodelist *);
592         int (*lpfc_scsi_prep_dma_buf)
593                 (struct lpfc_hba *, struct lpfc_scsi_buf *);
594         void (*lpfc_scsi_unprep_dma_buf)
595                 (struct lpfc_hba *, struct lpfc_scsi_buf *);
596         void (*lpfc_release_scsi_buf)
597                 (struct lpfc_hba *, struct lpfc_scsi_buf *);
598         void (*lpfc_rampdown_queue_depth)
599                 (struct lpfc_hba *);
600         void (*lpfc_scsi_prep_cmnd)
601                 (struct lpfc_vport *, struct lpfc_scsi_buf *,
602                  struct lpfc_nodelist *);
604         /* IOCB interface function jump table entries */
605         int (*__lpfc_sli_issue_iocb)
606                 (struct lpfc_hba *, uint32_t,
607                  struct lpfc_iocbq *, uint32_t);
608         void (*__lpfc_sli_release_iocbq)(struct lpfc_hba *,
609                          struct lpfc_iocbq *);
610         int (*lpfc_hba_down_post)(struct lpfc_hba *phba);
611         IOCB_t * (*lpfc_get_iocb_from_iocbq)
612                 (struct lpfc_iocbq *);
613         void (*lpfc_scsi_cmd_iocb_cmpl)
614                 (struct lpfc_hba *, struct lpfc_iocbq *, struct lpfc_iocbq *);
616         /* MBOX interface function jump table entries */
617         int (*lpfc_sli_issue_mbox)
618                 (struct lpfc_hba *, LPFC_MBOXQ_t *, uint32_t);
620         /* Slow-path IOCB process function jump table entries */
621         void (*lpfc_sli_handle_slow_ring_event)
622                 (struct lpfc_hba *phba, struct lpfc_sli_ring *pring,
623                  uint32_t mask);
625         /* INIT device interface function jump table entries */
626         int (*lpfc_sli_hbq_to_firmware)
627                 (struct lpfc_hba *, uint32_t, struct hbq_dmabuf *);
628         int (*lpfc_sli_brdrestart)
629                 (struct lpfc_hba *);
630         int (*lpfc_sli_brdready)
631                 (struct lpfc_hba *, uint32_t);
632         void (*lpfc_handle_eratt)
633                 (struct lpfc_hba *);
634         void (*lpfc_stop_port)
635                 (struct lpfc_hba *);
636         int (*lpfc_hba_init_link)
637                 (struct lpfc_hba *, uint32_t);
638         int (*lpfc_hba_down_link)
639                 (struct lpfc_hba *, uint32_t);
640         int (*lpfc_selective_reset)
641                 (struct lpfc_hba *);
643         int (*lpfc_bg_scsi_prep_dma_buf)
644                 (struct lpfc_hba *, struct lpfc_scsi_buf *);
645         /* Add new entries here */
647         /* SLI4 specific HBA data structure */
648         struct lpfc_sli4_hba sli4_hba;
650         struct workqueue_struct *wq;
652         struct lpfc_sli sli;
653         uint8_t pci_dev_grp;    /* lpfc PCI dev group: 0x0, 0x1, 0x2,... */
654         uint32_t sli_rev;               /* SLI2, SLI3, or SLI4 */
655         uint32_t sli3_options;          /* Mask of enabled SLI3 options */
656 #define LPFC_SLI3_HBQ_ENABLED           0x01
657 #define LPFC_SLI3_NPIV_ENABLED          0x02
658 #define LPFC_SLI3_VPORT_TEARDOWN        0x04
659 #define LPFC_SLI3_CRP_ENABLED           0x08
660 #define LPFC_SLI3_BG_ENABLED            0x20
661 #define LPFC_SLI3_DSS_ENABLED           0x40
662 #define LPFC_SLI4_PERFH_ENABLED         0x80
663 #define LPFC_SLI4_PHWQ_ENABLED          0x100
664         uint32_t iocb_cmd_size;
665         uint32_t iocb_rsp_size;
667         enum hba_state link_state;
668         uint32_t link_flag;     /* link state flags */
669 #define LS_LOOPBACK_MODE      0x1       /* NPort is in Loopback mode */
670                                         /* This flag is set while issuing */
671                                         /* INIT_LINK mailbox command */
672 #define LS_NPIV_FAB_SUPPORTED 0x2       /* Fabric supports NPIV */
673 #define LS_IGNORE_ERATT       0x4       /* intr handler should ignore ERATT */
674 #define LS_MDS_LINK_DOWN      0x8       /* MDS Diagnostics Link Down */
675 #define LS_MDS_LOOPBACK      0x10       /* MDS Diagnostics Link Up (Loopback) */
677         uint32_t hba_flag;      /* hba generic flags */
678 #define HBA_ERATT_HANDLED       0x1 /* This flag is set when eratt handled */
679 #define DEFER_ERATT             0x2 /* Deferred error attention in progress */
680 #define HBA_FCOE_MODE           0x4 /* HBA function in FCoE Mode */
681 #define HBA_SP_QUEUE_EVT        0x8 /* Slow-path qevt posted to worker thread*/
682 #define HBA_POST_RECEIVE_BUFFER 0x10 /* Rcv buffers need to be posted */
683 #define FCP_XRI_ABORT_EVENT     0x20
684 #define ELS_XRI_ABORT_EVENT     0x40
685 #define ASYNC_EVENT             0x80
686 #define LINK_DISABLED           0x100 /* Link disabled by user */
687 #define FCF_TS_INPROG           0x200 /* FCF table scan in progress */
688 #define FCF_RR_INPROG           0x400 /* FCF roundrobin flogi in progress */
689 #define HBA_FIP_SUPPORT         0x800 /* FIP support in HBA */
690 #define HBA_AER_ENABLED         0x1000 /* AER enabled with HBA */
691 #define HBA_DEVLOSS_TMO         0x2000 /* HBA in devloss timeout */
692 #define HBA_RRQ_ACTIVE          0x4000 /* process the rrq active list */
693 #define HBA_FCP_IOQ_FLUSH       0x8000 /* FCP I/O queues being flushed */
694 #define HBA_FW_DUMP_OP          0x10000 /* Skips fn reset before FW dump */
695 #define HBA_RECOVERABLE_UE      0x20000 /* Firmware supports recoverable UE */
696 #define HBA_FORCED_LINK_SPEED   0x40000 /*
697                                          * Firmware supports Forced Link Speed
698                                          * capability
699                                          */
700 #define HBA_NVME_IOQ_FLUSH      0x80000 /* NVME IO queues flushed. */
702         uint32_t fcp_ring_in_use; /* When polling test if intr-hndlr active*/
703         struct lpfc_dmabuf slim2p;
705         MAILBOX_t *mbox;
706         uint32_t *mbox_ext;
707         struct lpfc_mbox_ext_buf_ctx mbox_ext_buf_ctx;
708         uint32_t ha_copy;
709         struct _PCB *pcb;
710         struct _IOCB *IOCBs;
712         struct lpfc_dmabuf hbqslimp;
714         uint16_t pci_cfg_value;
716         uint8_t fc_linkspeed;   /* Link speed after last READ_LA */
718         uint32_t fc_eventTag;   /* event tag for link attention */
719         uint32_t link_events;
721         /* These fields used to be binfo */
722         uint32_t fc_pref_DID;   /* preferred D_ID */
723         uint8_t  fc_pref_ALPA;  /* preferred AL_PA */
724         uint32_t fc_edtovResol; /* E_D_TOV timer resolution */
725         uint32_t fc_edtov;      /* E_D_TOV timer value */
726         uint32_t fc_arbtov;     /* ARB_TOV timer value */
727         uint32_t fc_ratov;      /* R_A_TOV timer value */
728         uint32_t fc_rttov;      /* R_T_TOV timer value */
729         uint32_t fc_altov;      /* AL_TOV timer value */
730         uint32_t fc_crtov;      /* C_R_TOV timer value */
732         struct serv_parm fc_fabparam;   /* fabric service parameters buffer */
733         uint8_t alpa_map[128];  /* AL_PA map from READ_LA */
735         uint32_t lmt;
737         uint32_t fc_topology;   /* link topology, from LINK INIT */
738         uint32_t fc_topology_changed;   /* link topology, from LINK INIT */
740         struct lpfc_stats fc_stat;
742         struct lpfc_nodelist fc_fcpnodev; /* nodelist entry for no device */
743         uint32_t nport_event_cnt;       /* timestamp for nlplist entry */
745         uint8_t  wwnn[8];
746         uint8_t  wwpn[8];
747         uint32_t RandomData[7];
748         uint8_t  fcp_embed_io;
749         uint8_t  nvme_support;  /* Firmware supports NVME */
750         uint8_t  nvmet_support; /* driver supports NVMET */
751 #define LPFC_NVMET_MAX_PORTS    32
752         uint8_t  mds_diags_support;
753         uint32_t initial_imax;
754         uint8_t  bbcredit_support;
755         uint8_t  enab_exp_wqcq_pages;
757         /* HBA Config Parameters */
758         uint32_t cfg_ack0;
759         uint32_t cfg_enable_npiv;
760         uint32_t cfg_enable_rrq;
761         uint32_t cfg_topology;
762         uint32_t cfg_link_speed;
763 #define LPFC_FCF_FOV 1          /* Fast fcf failover */
764 #define LPFC_FCF_PRIORITY 2     /* Priority fcf failover */
765         uint32_t cfg_fcf_failover_policy;
766         uint32_t cfg_fcp_io_sched;
767         uint32_t cfg_fcp2_no_tgt_reset;
768         uint32_t cfg_cr_delay;
769         uint32_t cfg_cr_count;
770         uint32_t cfg_multi_ring_support;
771         uint32_t cfg_multi_ring_rctl;
772         uint32_t cfg_multi_ring_type;
773         uint32_t cfg_poll;
774         uint32_t cfg_poll_tmo;
775         uint32_t cfg_task_mgmt_tmo;
776         uint32_t cfg_use_msi;
777         uint32_t cfg_auto_imax;
778         uint32_t cfg_fcp_imax;
779         uint32_t cfg_fcp_cpu_map;
780         uint32_t cfg_fcp_io_channel;
781         uint32_t cfg_suppress_rsp;
782         uint32_t cfg_nvme_oas;
783         uint32_t cfg_nvme_embed_cmd;
784         uint32_t cfg_nvme_io_channel;
785         uint32_t cfg_nvmet_mrq_post;
786         uint32_t cfg_nvmet_mrq;
787         uint32_t cfg_enable_nvmet;
788         uint32_t cfg_nvme_enable_fb;
789         uint32_t cfg_nvmet_fb_size;
790         uint32_t cfg_total_seg_cnt;
791         uint32_t cfg_sg_seg_cnt;
792         uint32_t cfg_nvme_seg_cnt;
793         uint32_t cfg_sg_dma_buf_size;
794         uint64_t cfg_soft_wwnn;
795         uint64_t cfg_soft_wwpn;
796         uint32_t cfg_hba_queue_depth;
797         uint32_t cfg_enable_hba_reset;
798         uint32_t cfg_enable_hba_heartbeat;
799         uint32_t cfg_fof;
800         uint32_t cfg_EnableXLane;
801         uint8_t cfg_oas_tgt_wwpn[8];
802         uint8_t cfg_oas_vpt_wwpn[8];
803         uint32_t cfg_oas_lun_state;
804 #define OAS_LUN_ENABLE  1
805 #define OAS_LUN_DISABLE 0
806         uint32_t cfg_oas_lun_status;
807 #define OAS_LUN_STATUS_EXISTS   0x01
808         uint32_t cfg_oas_flags;
809 #define OAS_FIND_ANY_VPORT      0x01
810 #define OAS_FIND_ANY_TARGET     0x02
811 #define OAS_LUN_VALID   0x04
812         uint32_t cfg_oas_priority;
813         uint32_t cfg_XLanePriority;
814         uint32_t cfg_enable_bg;
815         uint32_t cfg_prot_mask;
816         uint32_t cfg_prot_guard;
817         uint32_t cfg_hostmem_hgp;
818         uint32_t cfg_log_verbose;
819         uint32_t cfg_aer_support;
820         uint32_t cfg_sriov_nr_virtfn;
821         uint32_t cfg_request_firmware_upgrade;
822         uint32_t cfg_iocb_cnt;
823         uint32_t cfg_suppress_link_up;
824         uint32_t cfg_rrq_xri_bitmap_sz;
825         uint32_t cfg_delay_discovery;
826         uint32_t cfg_sli_mode;
827 #define LPFC_INITIALIZE_LINK              0     /* do normal init_link mbox */
828 #define LPFC_DELAY_INIT_LINK              1     /* layered driver hold off */
829 #define LPFC_DELAY_INIT_LINK_INDEFINITELY 2     /* wait, manual intervention */
830         uint32_t cfg_enable_dss;
831         uint32_t cfg_fdmi_on;
832 #define LPFC_FDMI_NO_SUPPORT    0       /* FDMI not supported */
833 #define LPFC_FDMI_SUPPORT       1       /* FDMI supported? */
834         uint32_t cfg_enable_SmartSAN;
835         uint32_t cfg_enable_mds_diags;
836         uint32_t cfg_enable_fc4_type;
837         uint32_t cfg_enable_bbcr;       /* Enable BB Credit Recovery */
838         uint32_t cfg_enable_dpp;        /* Enable Direct Packet Push */
839         uint32_t cfg_xri_split;
840 #define LPFC_ENABLE_FCP  1
841 #define LPFC_ENABLE_NVME 2
842 #define LPFC_ENABLE_BOTH 3
843         uint32_t cfg_enable_pbde;
844         uint32_t io_channel_irqs;       /* number of irqs for io channels */
845         struct nvmet_fc_target_port *targetport;
846         lpfc_vpd_t vpd;         /* vital product data */
848         struct pci_dev *pcidev;
849         struct list_head      work_list;
850         uint32_t              work_ha;      /* Host Attention Bits for WT */
851         uint32_t              work_ha_mask; /* HA Bits owned by WT        */
852         uint32_t              work_hs;      /* HS stored in case of ERRAT */
853         uint32_t              work_status[2]; /* Extra status from SLIM */
855         wait_queue_head_t    work_waitq;
856         struct task_struct   *worker_thread;
857         unsigned long data_flags;
859         uint32_t hbq_in_use;            /* HBQs in use flag */
860         uint32_t hbq_count;             /* Count of configured HBQs */
861         struct hbq_s hbqs[LPFC_MAX_HBQS]; /* local copy of hbq indicies  */
863         atomic_t fcp_qidx;         /* next FCP WQ (RR Policy) */
864         atomic_t nvme_qidx;        /* next NVME WQ (RR Policy) */
866         phys_addr_t pci_bar0_map;     /* Physical address for PCI BAR0 */
867         phys_addr_t pci_bar1_map;     /* Physical address for PCI BAR1 */
868         phys_addr_t pci_bar2_map;     /* Physical address for PCI BAR2 */
869         void __iomem *slim_memmap_p;    /* Kernel memory mapped address for
870                                            PCI BAR0 */
871         void __iomem *ctrl_regs_memmap_p;/* Kernel memory mapped address for
872                                             PCI BAR2 */
874         void __iomem *pci_bar0_memmap_p; /* Kernel memory mapped address for
875                                             PCI BAR0 with dual-ULP support */
876         void __iomem *pci_bar2_memmap_p; /* Kernel memory mapped address for
877                                             PCI BAR2 with dual-ULP support */
878         void __iomem *pci_bar4_memmap_p; /* Kernel memory mapped address for
879                                             PCI BAR4 with dual-ULP support */
880 #define PCI_64BIT_BAR0  0
881 #define PCI_64BIT_BAR2  2
882 #define PCI_64BIT_BAR4  4
883         void __iomem *MBslimaddr;       /* virtual address for mbox cmds */
884         void __iomem *HAregaddr;        /* virtual address for host attn reg */
885         void __iomem *CAregaddr;        /* virtual address for chip attn reg */
886         void __iomem *HSregaddr;        /* virtual address for host status
887                                            reg */
888         void __iomem *HCregaddr;        /* virtual address for host ctl reg */
890         struct lpfc_hgp __iomem *host_gp; /* Host side get/put pointers */
891         struct lpfc_pgp   *port_gp;
892         uint32_t __iomem  *hbq_put;     /* Address in SLIM to HBQ put ptrs */
893         uint32_t          *hbq_get;     /* Host mem address of HBQ get ptrs */
895         int brd_no;                     /* FC board number */
896         char SerialNumber[32];          /* adapter Serial Number */
897         char OptionROMVersion[32];      /* adapter BIOS / Fcode version */
898         char ModelDesc[256];            /* Model Description */
899         char ModelName[80];             /* Model Name */
900         char ProgramType[256];          /* Program Type */
901         char Port[20];                  /* Port No */
902         uint8_t vpd_flag;               /* VPD data flag */
904 #define VPD_MODEL_DESC      0x1         /* valid vpd model description */
905 #define VPD_MODEL_NAME      0x2         /* valid vpd model name */
906 #define VPD_PROGRAM_TYPE    0x4         /* valid vpd program type */
907 #define VPD_PORT            0x8         /* valid vpd port data */
908 #define VPD_MASK            0xf         /* mask for any vpd data */
910         uint8_t soft_wwn_enable;
912         struct timer_list fcp_poll_timer;
913         struct timer_list eratt_poll;
914         uint32_t eratt_poll_interval;
916         /*
917          * stat  counters
918          */
919         atomic_t fc4ScsiInputRequests;
920         atomic_t fc4ScsiOutputRequests;
921         atomic_t fc4ScsiControlRequests;
922         atomic_t fc4ScsiIoCmpls;
924         uint64_t bg_guard_err_cnt;
925         uint64_t bg_apptag_err_cnt;
926         uint64_t bg_reftag_err_cnt;
928         /* fastpath list. */
929         spinlock_t scsi_buf_list_get_lock;  /* SCSI buf alloc list lock */
930         spinlock_t scsi_buf_list_put_lock;  /* SCSI buf free list lock */
931         struct list_head lpfc_scsi_buf_list_get;
932         struct list_head lpfc_scsi_buf_list_put;
933         uint32_t total_scsi_bufs;
934         spinlock_t nvme_buf_list_get_lock;  /* NVME buf alloc list lock */
935         spinlock_t nvme_buf_list_put_lock;  /* NVME buf free list lock */
936         struct list_head lpfc_nvme_buf_list_get;
937         struct list_head lpfc_nvme_buf_list_put;
938         uint32_t total_nvme_bufs;
939         uint32_t get_nvme_bufs;
940         uint32_t put_nvme_bufs;
941         struct list_head lpfc_iocb_list;
942         uint32_t total_iocbq_bufs;
943         struct list_head active_rrq_list;
944         spinlock_t hbalock;
946         /* dma_mem_pools */
947         struct dma_pool *lpfc_sg_dma_buf_pool;
948         struct dma_pool *lpfc_mbuf_pool;
949         struct dma_pool *lpfc_hrb_pool; /* header receive buffer pool */
950         struct dma_pool *lpfc_drb_pool; /* data receive buffer pool */
951         struct dma_pool *lpfc_nvmet_drb_pool; /* data receive buffer pool */
952         struct dma_pool *lpfc_hbq_pool; /* SLI3 hbq buffer pool */
953         struct dma_pool *txrdy_payload_pool;
954         struct lpfc_dma_pool lpfc_mbuf_safety_pool;
956         mempool_t *mbox_mem_pool;
957         mempool_t *nlp_mem_pool;
958         mempool_t *rrq_pool;
959         mempool_t *active_rrq_pool;
961         struct fc_host_statistics link_stats;
962         enum intr_type_t intr_type;
963         uint32_t intr_mode;
964 #define LPFC_INTR_ERROR 0xFFFFFFFF
965         struct list_head port_list;
966         struct lpfc_vport *pport;       /* physical lpfc_vport pointer */
967         uint16_t max_vpi;               /* Maximum virtual nports */
968 #define LPFC_MAX_VPI 0xFFFF             /* Max number of VPI supported */
969         uint16_t max_vports;            /*
970                                          * For IOV HBAs max_vpi can change
971                                          * after a reset. max_vports is max
972                                          * number of vports present. This can
973                                          * be greater than max_vpi.
974                                          */
975         uint16_t vpi_base;
976         uint16_t vfi_base;
977         unsigned long *vpi_bmask;       /* vpi allocation table */
978         uint16_t *vpi_ids;
979         uint16_t vpi_count;
980         struct list_head lpfc_vpi_blk_list;
982         /* Data structure used by fabric iocb scheduler */
983         struct list_head fabric_iocb_list;
984         atomic_t fabric_iocb_count;
985         struct timer_list fabric_block_timer;
986         unsigned long bit_flags;
987 #define FABRIC_COMANDS_BLOCKED  0
988         atomic_t num_rsrc_err;
989         atomic_t num_cmd_success;
990         unsigned long last_rsrc_error_time;
991         unsigned long last_ramp_down_time;
992 #ifdef CONFIG_SCSI_LPFC_DEBUG_FS
993         struct dentry *hba_debugfs_root;
994         atomic_t debugfs_vport_count;
995         struct dentry *debug_hbqinfo;
996         struct dentry *debug_dumpHostSlim;
997         struct dentry *debug_dumpHBASlim;
998         struct dentry *debug_dumpData;   /* BlockGuard BPL */
999         struct dentry *debug_dumpDif;    /* BlockGuard BPL */
1000         struct dentry *debug_InjErrLBA;  /* LBA to inject errors at */
1001         struct dentry *debug_InjErrNPortID;  /* NPortID to inject errors at */
1002         struct dentry *debug_InjErrWWPN;  /* WWPN to inject errors at */
1003         struct dentry *debug_writeGuard; /* inject write guard_tag errors */
1004         struct dentry *debug_writeApp;   /* inject write app_tag errors */
1005         struct dentry *debug_writeRef;   /* inject write ref_tag errors */
1006         struct dentry *debug_readGuard;  /* inject read guard_tag errors */
1007         struct dentry *debug_readApp;    /* inject read app_tag errors */
1008         struct dentry *debug_readRef;    /* inject read ref_tag errors */
1010         struct dentry *debug_nvmeio_trc;
1011         struct lpfc_debugfs_nvmeio_trc *nvmeio_trc;
1012         atomic_t nvmeio_trc_cnt;
1013         uint32_t nvmeio_trc_size;
1014         uint32_t nvmeio_trc_output_idx;
1016         /* T10 DIF error injection */
1017         uint32_t lpfc_injerr_wgrd_cnt;
1018         uint32_t lpfc_injerr_wapp_cnt;
1019         uint32_t lpfc_injerr_wref_cnt;
1020         uint32_t lpfc_injerr_rgrd_cnt;
1021         uint32_t lpfc_injerr_rapp_cnt;
1022         uint32_t lpfc_injerr_rref_cnt;
1023         uint32_t lpfc_injerr_nportid;
1024         struct lpfc_name lpfc_injerr_wwpn;
1025         sector_t lpfc_injerr_lba;
1026 #define LPFC_INJERR_LBA_OFF     (sector_t)(-1)
1028         struct dentry *debug_slow_ring_trc;
1029         struct lpfc_debugfs_trc *slow_ring_trc;
1030         atomic_t slow_ring_trc_cnt;
1031         /* iDiag debugfs sub-directory */
1032         struct dentry *idiag_root;
1033         struct dentry *idiag_pci_cfg;
1034         struct dentry *idiag_bar_acc;
1035         struct dentry *idiag_que_info;
1036         struct dentry *idiag_que_acc;
1037         struct dentry *idiag_drb_acc;
1038         struct dentry *idiag_ctl_acc;
1039         struct dentry *idiag_mbx_acc;
1040         struct dentry *idiag_ext_acc;
1041         uint8_t lpfc_idiag_last_eq;
1042 #endif
1043         uint16_t nvmeio_trc_on;
1045         /* Used for deferred freeing of ELS data buffers */
1046         struct list_head elsbuf;
1047         int elsbuf_cnt;
1048         int elsbuf_prev_cnt;
1050         uint8_t temp_sensor_support;
1051         /* Fields used for heart beat. */
1052         unsigned long last_eqdelay_time;
1053         unsigned long last_completion_time;
1054         unsigned long skipped_hb;
1055         struct timer_list hb_tmofunc;
1056         uint8_t hb_outstanding;
1057         struct timer_list rrq_tmr;
1058         enum hba_temp_state over_temp_state;
1059         /* ndlp reference management */
1060         spinlock_t ndlp_lock;
1061         /*
1062          * Following bit will be set for all buffer tags which are not
1063          * associated with any HBQ.
1064          */
1065 #define QUE_BUFTAG_BIT  (1<<31)
1066         uint32_t buffer_tag_count;
1067         int wait_4_mlo_maint_flg;
1068         wait_queue_head_t wait_4_mlo_m_q;
1069         /* data structure used for latency data collection */
1070 #define LPFC_NO_BUCKET     0
1071 #define LPFC_LINEAR_BUCKET 1
1072 #define LPFC_POWER2_BUCKET 2
1073         uint8_t  bucket_type;
1074         uint32_t bucket_base;
1075         uint32_t bucket_step;
1077 /* Maximum number of events that can be outstanding at any time*/
1078 #define LPFC_MAX_EVT_COUNT 512
1079         atomic_t fast_event_count;
1080         uint32_t fcoe_eventtag;
1081         uint32_t fcoe_eventtag_at_fcf_scan;
1082         uint32_t fcoe_cvl_eventtag;
1083         uint32_t fcoe_cvl_eventtag_attn;
1084         struct lpfc_fcf fcf;
1085         uint8_t fc_map[3];
1086         uint8_t valid_vlan;
1087         uint16_t vlan_id;
1088         struct list_head fcf_conn_rec_list;
1090         spinlock_t ct_ev_lock; /* synchronize access to ct_ev_waiters */
1091         struct list_head ct_ev_waiters;
1092         struct unsol_rcv_ct_ctx ct_ctx[LPFC_CT_CTX_MAX];
1093         uint32_t ctx_idx;
1095         uint8_t menlo_flag;     /* menlo generic flags */
1096 #define HBA_MENLO_SUPPORT       0x1 /* HBA supports menlo commands */
1097         uint32_t iocb_cnt;
1098         uint32_t iocb_max;
1099         atomic_t sdev_cnt;
1100         uint8_t fips_spec_rev;
1101         uint8_t fips_level;
1102         spinlock_t devicelock;  /* lock for luns list */
1103         mempool_t *device_data_mem_pool;
1104         struct list_head luns;
1105 #define LPFC_TRANSGRESSION_HIGH_TEMPERATURE     0x0080
1106 #define LPFC_TRANSGRESSION_LOW_TEMPERATURE      0x0040
1107 #define LPFC_TRANSGRESSION_HIGH_VOLTAGE         0x0020
1108 #define LPFC_TRANSGRESSION_LOW_VOLTAGE          0x0010
1109 #define LPFC_TRANSGRESSION_HIGH_TXBIAS          0x0008
1110 #define LPFC_TRANSGRESSION_LOW_TXBIAS           0x0004
1111 #define LPFC_TRANSGRESSION_HIGH_TXPOWER         0x0002
1112 #define LPFC_TRANSGRESSION_LOW_TXPOWER          0x0001
1113 #define LPFC_TRANSGRESSION_HIGH_RXPOWER         0x8000
1114 #define LPFC_TRANSGRESSION_LOW_RXPOWER          0x4000
1115         uint16_t sfp_alarm;
1116         uint16_t sfp_warning;
1118 #ifdef CONFIG_SCSI_LPFC_DEBUG_FS
1119 #define LPFC_CHECK_CPU_CNT    32
1120         uint32_t cpucheck_rcv_io[LPFC_CHECK_CPU_CNT];
1121         uint32_t cpucheck_xmt_io[LPFC_CHECK_CPU_CNT];
1122         uint32_t cpucheck_cmpl_io[LPFC_CHECK_CPU_CNT];
1123         uint32_t cpucheck_ccmpl_io[LPFC_CHECK_CPU_CNT];
1124         uint16_t cpucheck_on;
1125 #define LPFC_CHECK_OFF          0
1126 #define LPFC_CHECK_NVME_IO      1
1127 #define LPFC_CHECK_NVMET_RCV    2
1128 #define LPFC_CHECK_NVMET_IO     4
1129         uint16_t ktime_on;
1130         uint64_t ktime_data_samples;
1131         uint64_t ktime_status_samples;
1132         uint64_t ktime_last_cmd;
1133         uint64_t ktime_seg1_total;
1134         uint64_t ktime_seg1_min;
1135         uint64_t ktime_seg1_max;
1136         uint64_t ktime_seg2_total;
1137         uint64_t ktime_seg2_min;
1138         uint64_t ktime_seg2_max;
1139         uint64_t ktime_seg3_total;
1140         uint64_t ktime_seg3_min;
1141         uint64_t ktime_seg3_max;
1142         uint64_t ktime_seg4_total;
1143         uint64_t ktime_seg4_min;
1144         uint64_t ktime_seg4_max;
1145         uint64_t ktime_seg5_total;
1146         uint64_t ktime_seg5_min;
1147         uint64_t ktime_seg5_max;
1148         uint64_t ktime_seg6_total;
1149         uint64_t ktime_seg6_min;
1150         uint64_t ktime_seg6_max;
1151         uint64_t ktime_seg7_total;
1152         uint64_t ktime_seg7_min;
1153         uint64_t ktime_seg7_max;
1154         uint64_t ktime_seg8_total;
1155         uint64_t ktime_seg8_min;
1156         uint64_t ktime_seg8_max;
1157         uint64_t ktime_seg9_total;
1158         uint64_t ktime_seg9_min;
1159         uint64_t ktime_seg9_max;
1160         uint64_t ktime_seg10_total;
1161         uint64_t ktime_seg10_min;
1162         uint64_t ktime_seg10_max;
1163 #endif
1164 };
1166 static inline struct Scsi_Host *
1167 lpfc_shost_from_vport(struct lpfc_vport *vport)
1169         return container_of((void *) vport, struct Scsi_Host, hostdata[0]);
1172 static inline void
1173 lpfc_set_loopback_flag(struct lpfc_hba *phba)
1175         if (phba->cfg_topology == FLAGS_LOCAL_LB)
1176                 phba->link_flag |= LS_LOOPBACK_MODE;
1177         else
1178                 phba->link_flag &= ~LS_LOOPBACK_MODE;
1181 static inline int
1182 lpfc_is_link_up(struct lpfc_hba *phba)
1184         return  phba->link_state == LPFC_LINK_UP ||
1185                 phba->link_state == LPFC_CLEAR_LA ||
1186                 phba->link_state == LPFC_HBA_READY;
1189 static inline void
1190 lpfc_worker_wake_up(struct lpfc_hba *phba)
1192         /* Set the lpfc data pending flag */
1193         set_bit(LPFC_DATA_READY, &phba->data_flags);
1195         /* Wake up worker thread */
1196         wake_up(&phba->work_waitq);
1197         return;
1200 static inline int
1201 lpfc_readl(void __iomem *addr, uint32_t *data)
1203         uint32_t temp;
1204         temp = readl(addr);
1205         if (temp == 0xffffffff)
1206                 return -EIO;
1207         *data = temp;
1208         return 0;
1211 static inline int
1212 lpfc_sli_read_hs(struct lpfc_hba *phba)
1214         /*
1215          * There was a link/board error. Read the status register to retrieve
1216          * the error event and process it.
1217          */
1218         phba->sli.slistat.err_attn_event++;
1220         /* Save status info and check for unplug error */
1221         if (lpfc_readl(phba->HSregaddr, &phba->work_hs) ||
1222                 lpfc_readl(phba->MBslimaddr + 0xa8, &phba->work_status[0]) ||
1223                 lpfc_readl(phba->MBslimaddr + 0xac, &phba->work_status[1])) {
1224                 return -EIO;
1225         }
1227         /* Clear chip Host Attention error bit */
1228         writel(HA_ERATT, phba->HAregaddr);
1229         readl(phba->HAregaddr); /* flush */
1230         phba->pport->stopped = 1;
1232         return 0;
1235 static inline struct lpfc_sli_ring *
1236 lpfc_phba_elsring(struct lpfc_hba *phba)
1238         if (phba->sli_rev == LPFC_SLI_REV4) {
1239                 if (phba->sli4_hba.els_wq)
1240                         return phba->sli4_hba.els_wq->pring;
1241                 else
1242                         return NULL;
1243         }
1244         return &phba->sli.sli3_ring[LPFC_ELS_RING];