Merge tag 'alloc-args-v4.19-rc8' of https://git.kernel.org/pub/scm/linux/kernel/git...
[rpmsg/rpmsg.git] / drivers / tty / serial / qcom_geni_serial.c
1 // SPDX-License-Identifier: GPL-2.0
2 // Copyright (c) 2017-2018, The Linux foundation. All rights reserved.
4 #include <linux/clk.h>
5 #include <linux/console.h>
6 #include <linux/io.h>
7 #include <linux/iopoll.h>
8 #include <linux/module.h>
9 #include <linux/of.h>
10 #include <linux/of_device.h>
11 #include <linux/platform_device.h>
12 #include <linux/qcom-geni-se.h>
13 #include <linux/serial.h>
14 #include <linux/serial_core.h>
15 #include <linux/slab.h>
16 #include <linux/tty.h>
17 #include <linux/tty_flip.h>
19 /* UART specific GENI registers */
20 #define SE_UART_LOOPBACK_CFG            0x22c
21 #define SE_UART_TX_TRANS_CFG            0x25c
22 #define SE_UART_TX_WORD_LEN             0x268
23 #define SE_UART_TX_STOP_BIT_LEN         0x26c
24 #define SE_UART_TX_TRANS_LEN            0x270
25 #define SE_UART_RX_TRANS_CFG            0x280
26 #define SE_UART_RX_WORD_LEN             0x28c
27 #define SE_UART_RX_STALE_CNT            0x294
28 #define SE_UART_TX_PARITY_CFG           0x2a4
29 #define SE_UART_RX_PARITY_CFG           0x2a8
30 #define SE_UART_MANUAL_RFR              0x2ac
32 /* SE_UART_TRANS_CFG */
33 #define UART_TX_PAR_EN          BIT(0)
34 #define UART_CTS_MASK           BIT(1)
36 /* SE_UART_TX_WORD_LEN */
37 #define TX_WORD_LEN_MSK         GENMASK(9, 0)
39 /* SE_UART_TX_STOP_BIT_LEN */
40 #define TX_STOP_BIT_LEN_MSK     GENMASK(23, 0)
41 #define TX_STOP_BIT_LEN_1       0
42 #define TX_STOP_BIT_LEN_1_5     1
43 #define TX_STOP_BIT_LEN_2       2
45 /* SE_UART_TX_TRANS_LEN */
46 #define TX_TRANS_LEN_MSK        GENMASK(23, 0)
48 /* SE_UART_RX_TRANS_CFG */
49 #define UART_RX_INS_STATUS_BIT  BIT(2)
50 #define UART_RX_PAR_EN          BIT(3)
52 /* SE_UART_RX_WORD_LEN */
53 #define RX_WORD_LEN_MASK        GENMASK(9, 0)
55 /* SE_UART_RX_STALE_CNT */
56 #define RX_STALE_CNT            GENMASK(23, 0)
58 /* SE_UART_TX_PARITY_CFG/RX_PARITY_CFG */
59 #define PAR_CALC_EN             BIT(0)
60 #define PAR_MODE_MSK            GENMASK(2, 1)
61 #define PAR_MODE_SHFT           1
62 #define PAR_EVEN                0x00
63 #define PAR_ODD                 0x01
64 #define PAR_SPACE               0x10
65 #define PAR_MARK                0x11
67 /* SE_UART_MANUAL_RFR register fields */
68 #define UART_MANUAL_RFR_EN      BIT(31)
69 #define UART_RFR_NOT_READY      BIT(1)
70 #define UART_RFR_READY          BIT(0)
72 /* UART M_CMD OP codes */
73 #define UART_START_TX           0x1
74 #define UART_START_BREAK        0x4
75 #define UART_STOP_BREAK         0x5
76 /* UART S_CMD OP codes */
77 #define UART_START_READ         0x1
78 #define UART_PARAM              0x1
80 #define UART_OVERSAMPLING       32
81 #define STALE_TIMEOUT           16
82 #define DEFAULT_BITS_PER_CHAR   10
83 #define GENI_UART_CONS_PORTS    1
84 #define GENI_UART_PORTS         3
85 #define DEF_FIFO_DEPTH_WORDS    16
86 #define DEF_TX_WM               2
87 #define DEF_FIFO_WIDTH_BITS     32
88 #define UART_CONSOLE_RX_WM      2
89 #define MAX_LOOPBACK_CFG        3
91 #ifdef CONFIG_CONSOLE_POLL
92 #define RX_BYTES_PW 1
93 #else
94 #define RX_BYTES_PW 4
95 #endif
97 struct qcom_geni_serial_port {
98         struct uart_port uport;
99         struct geni_se se;
100         char name[20];
101         u32 tx_fifo_depth;
102         u32 tx_fifo_width;
103         u32 rx_fifo_depth;
104         u32 tx_wm;
105         u32 rx_wm;
106         u32 rx_rfr;
107         enum geni_se_xfer_mode xfer_mode;
108         bool setup;
109         int (*handle_rx)(struct uart_port *uport, u32 bytes, bool drop);
110         unsigned int baud;
111         unsigned int tx_bytes_pw;
112         unsigned int rx_bytes_pw;
113         u32 *rx_fifo;
114         u32 loopback;
115         bool brk;
116 };
118 static const struct uart_ops qcom_geni_console_pops;
119 static const struct uart_ops qcom_geni_uart_pops;
120 static struct uart_driver qcom_geni_console_driver;
121 static struct uart_driver qcom_geni_uart_driver;
122 static int handle_rx_console(struct uart_port *uport, u32 bytes, bool drop);
123 static int handle_rx_uart(struct uart_port *uport, u32 bytes, bool drop);
124 static unsigned int qcom_geni_serial_tx_empty(struct uart_port *port);
125 static void qcom_geni_serial_stop_rx(struct uart_port *uport);
127 static const unsigned long root_freq[] = {7372800, 14745600, 19200000, 29491200,
128                                         32000000, 48000000, 64000000, 80000000,
129                                         96000000, 100000000, 102400000,
130                                         112000000, 120000000, 128000000};
132 #define to_dev_port(ptr, member) \
133                 container_of(ptr, struct qcom_geni_serial_port, member)
135 static struct qcom_geni_serial_port qcom_geni_uart_ports[GENI_UART_PORTS] = {
136         [0] = {
137                 .uport = {
138                                 .iotype = UPIO_MEM,
139                                 .ops = &qcom_geni_uart_pops,
140                                 .flags = UPF_BOOT_AUTOCONF,
141                                 .line = 0,
142                 },
143         },
144         [1] = {
145                 .uport = {
146                                 .iotype = UPIO_MEM,
147                                 .ops = &qcom_geni_uart_pops,
148                                 .flags = UPF_BOOT_AUTOCONF,
149                                 .line = 1,
150                 },
151         },
152         [2] = {
153                 .uport = {
154                                 .iotype = UPIO_MEM,
155                                 .ops = &qcom_geni_uart_pops,
156                                 .flags = UPF_BOOT_AUTOCONF,
157                                 .line = 2,
158                 },
159         },
160 };
162 static ssize_t loopback_show(struct device *dev,
163                                 struct device_attribute *attr, char *buf)
165         struct platform_device *pdev = to_platform_device(dev);
166         struct qcom_geni_serial_port *port = platform_get_drvdata(pdev);
168         return snprintf(buf, sizeof(u32), "%d\n", port->loopback);
171 static ssize_t loopback_store(struct device *dev,
172                                 struct device_attribute *attr, const char *buf,
173                                 size_t size)
175         struct platform_device *pdev = to_platform_device(dev);
176         struct qcom_geni_serial_port *port = platform_get_drvdata(pdev);
177         u32 loopback;
179         if (kstrtoint(buf, 0, &loopback) || loopback > MAX_LOOPBACK_CFG) {
180                 dev_err(dev, "Invalid input\n");
181                 return -EINVAL;
182         }
183         port->loopback = loopback;
184         return size;
186 static DEVICE_ATTR_RW(loopback);
188 static struct qcom_geni_serial_port qcom_geni_console_port = {
189         .uport = {
190                 .iotype = UPIO_MEM,
191                 .ops = &qcom_geni_console_pops,
192                 .flags = UPF_BOOT_AUTOCONF,
193                 .line = 0,
194         },
195 };
197 static int qcom_geni_serial_request_port(struct uart_port *uport)
199         struct platform_device *pdev = to_platform_device(uport->dev);
200         struct qcom_geni_serial_port *port = to_dev_port(uport, uport);
201         struct resource *res;
203         res = platform_get_resource(pdev, IORESOURCE_MEM, 0);
204         uport->membase = devm_ioremap_resource(&pdev->dev, res);
205         if (IS_ERR(uport->membase))
206                 return PTR_ERR(uport->membase);
207         port->se.base = uport->membase;
208         return 0;
211 static void qcom_geni_serial_config_port(struct uart_port *uport, int cfg_flags)
213         if (cfg_flags & UART_CONFIG_TYPE) {
214                 uport->type = PORT_MSM;
215                 qcom_geni_serial_request_port(uport);
216         }
219 static unsigned int qcom_geni_serial_get_mctrl(struct uart_port *uport)
221         unsigned int mctrl = TIOCM_DSR | TIOCM_CAR;
222         u32 geni_ios;
224         if (uart_console(uport) || !uart_cts_enabled(uport)) {
225                 mctrl |= TIOCM_CTS;
226         } else {
227                 geni_ios = readl_relaxed(uport->membase + SE_GENI_IOS);
228                 if (!(geni_ios & IO2_DATA_IN))
229                         mctrl |= TIOCM_CTS;
230         }
232         return mctrl;
235 static void qcom_geni_serial_set_mctrl(struct uart_port *uport,
236                                                         unsigned int mctrl)
238         u32 uart_manual_rfr = 0;
240         if (uart_console(uport) || !uart_cts_enabled(uport))
241                 return;
243         if (!(mctrl & TIOCM_RTS))
244                 uart_manual_rfr = UART_MANUAL_RFR_EN | UART_RFR_NOT_READY;
245         writel_relaxed(uart_manual_rfr, uport->membase + SE_UART_MANUAL_RFR);
248 static const char *qcom_geni_serial_get_type(struct uart_port *uport)
250         return "MSM";
253 static struct qcom_geni_serial_port *get_port_from_line(int line, bool console)
255         struct qcom_geni_serial_port *port;
256         int nr_ports = console ? GENI_UART_CONS_PORTS : GENI_UART_PORTS;
258         if (line < 0 || line >= nr_ports)
259                 return ERR_PTR(-ENXIO);
261         port = console ? &qcom_geni_console_port : &qcom_geni_uart_ports[line];
262         return port;
265 static bool qcom_geni_serial_poll_bit(struct uart_port *uport,
266                                 int offset, int field, bool set)
268         u32 reg;
269         struct qcom_geni_serial_port *port;
270         unsigned int baud;
271         unsigned int fifo_bits;
272         unsigned long timeout_us = 20000;
274         /* Ensure polling is not re-ordered before the prior writes/reads */
275         mb();
277         if (uport->private_data) {
278                 port = to_dev_port(uport, uport);
279                 baud = port->baud;
280                 if (!baud)
281                         baud = 115200;
282                 fifo_bits = port->tx_fifo_depth * port->tx_fifo_width;
283                 /*
284                  * Total polling iterations based on FIFO worth of bytes to be
285                  * sent at current baud. Add a little fluff to the wait.
286                  */
287                 timeout_us = ((fifo_bits * USEC_PER_SEC) / baud) + 500;
288         }
290         /*
291          * Use custom implementation instead of readl_poll_atomic since ktimer
292          * is not ready at the time of early console.
293          */
294         timeout_us = DIV_ROUND_UP(timeout_us, 10) * 10;
295         while (timeout_us) {
296                 reg = readl_relaxed(uport->membase + offset);
297                 if ((bool)(reg & field) == set)
298                         return true;
299                 udelay(10);
300                 timeout_us -= 10;
301         }
302         return false;
305 static void qcom_geni_serial_setup_tx(struct uart_port *uport, u32 xmit_size)
307         u32 m_cmd;
309         writel_relaxed(xmit_size, uport->membase + SE_UART_TX_TRANS_LEN);
310         m_cmd = UART_START_TX << M_OPCODE_SHFT;
311         writel(m_cmd, uport->membase + SE_GENI_M_CMD0);
314 static void qcom_geni_serial_poll_tx_done(struct uart_port *uport)
316         int done;
317         u32 irq_clear = M_CMD_DONE_EN;
319         done = qcom_geni_serial_poll_bit(uport, SE_GENI_M_IRQ_STATUS,
320                                                 M_CMD_DONE_EN, true);
321         if (!done) {
322                 writel_relaxed(M_GENI_CMD_ABORT, uport->membase +
323                                                 SE_GENI_M_CMD_CTRL_REG);
324                 irq_clear |= M_CMD_ABORT_EN;
325                 qcom_geni_serial_poll_bit(uport, SE_GENI_M_IRQ_STATUS,
326                                                         M_CMD_ABORT_EN, true);
327         }
328         writel_relaxed(irq_clear, uport->membase + SE_GENI_M_IRQ_CLEAR);
331 static void qcom_geni_serial_abort_rx(struct uart_port *uport)
333         u32 irq_clear = S_CMD_DONE_EN | S_CMD_ABORT_EN;
335         writel(S_GENI_CMD_ABORT, uport->membase + SE_GENI_S_CMD_CTRL_REG);
336         qcom_geni_serial_poll_bit(uport, SE_GENI_S_CMD_CTRL_REG,
337                                         S_GENI_CMD_ABORT, false);
338         writel_relaxed(irq_clear, uport->membase + SE_GENI_S_IRQ_CLEAR);
339         writel_relaxed(FORCE_DEFAULT, uport->membase + GENI_FORCE_DEFAULT_REG);
342 #ifdef CONFIG_CONSOLE_POLL
343 static int qcom_geni_serial_get_char(struct uart_port *uport)
345         u32 rx_fifo;
346         u32 status;
348         status = readl_relaxed(uport->membase + SE_GENI_M_IRQ_STATUS);
349         writel_relaxed(status, uport->membase + SE_GENI_M_IRQ_CLEAR);
351         status = readl_relaxed(uport->membase + SE_GENI_S_IRQ_STATUS);
352         writel_relaxed(status, uport->membase + SE_GENI_S_IRQ_CLEAR);
354         /*
355          * Ensure the writes to clear interrupts is not re-ordered after
356          * reading the data.
357          */
358         mb();
360         status = readl_relaxed(uport->membase + SE_GENI_RX_FIFO_STATUS);
361         if (!(status & RX_FIFO_WC_MSK))
362                 return NO_POLL_CHAR;
364         rx_fifo = readl(uport->membase + SE_GENI_RX_FIFOn);
365         return rx_fifo & 0xff;
368 static void qcom_geni_serial_poll_put_char(struct uart_port *uport,
369                                                         unsigned char c)
371         struct qcom_geni_serial_port *port = to_dev_port(uport, uport);
373         writel_relaxed(port->tx_wm, uport->membase + SE_GENI_TX_WATERMARK_REG);
374         qcom_geni_serial_setup_tx(uport, 1);
375         WARN_ON(!qcom_geni_serial_poll_bit(uport, SE_GENI_M_IRQ_STATUS,
376                                                 M_TX_FIFO_WATERMARK_EN, true));
377         writel_relaxed(c, uport->membase + SE_GENI_TX_FIFOn);
378         writel_relaxed(M_TX_FIFO_WATERMARK_EN, uport->membase +
379                                                         SE_GENI_M_IRQ_CLEAR);
380         qcom_geni_serial_poll_tx_done(uport);
382 #endif
384 #ifdef CONFIG_SERIAL_QCOM_GENI_CONSOLE
385 static void qcom_geni_serial_wr_char(struct uart_port *uport, int ch)
387         writel_relaxed(ch, uport->membase + SE_GENI_TX_FIFOn);
390 static void
391 __qcom_geni_serial_console_write(struct uart_port *uport, const char *s,
392                                  unsigned int count)
394         int i;
395         u32 bytes_to_send = count;
397         for (i = 0; i < count; i++) {
398                 /*
399                  * uart_console_write() adds a carriage return for each newline.
400                  * Account for additional bytes to be written.
401                  */
402                 if (s[i] == '\n')
403                         bytes_to_send++;
404         }
406         writel_relaxed(DEF_TX_WM, uport->membase + SE_GENI_TX_WATERMARK_REG);
407         qcom_geni_serial_setup_tx(uport, bytes_to_send);
408         for (i = 0; i < count; ) {
409                 size_t chars_to_write = 0;
410                 size_t avail = DEF_FIFO_DEPTH_WORDS - DEF_TX_WM;
412                 /*
413                  * If the WM bit never set, then the Tx state machine is not
414                  * in a valid state, so break, cancel/abort any existing
415                  * command. Unfortunately the current data being written is
416                  * lost.
417                  */
418                 if (!qcom_geni_serial_poll_bit(uport, SE_GENI_M_IRQ_STATUS,
419                                                 M_TX_FIFO_WATERMARK_EN, true))
420                         break;
421                 chars_to_write = min_t(size_t, count - i, avail / 2);
422                 uart_console_write(uport, s + i, chars_to_write,
423                                                 qcom_geni_serial_wr_char);
424                 writel_relaxed(M_TX_FIFO_WATERMARK_EN, uport->membase +
425                                                         SE_GENI_M_IRQ_CLEAR);
426                 i += chars_to_write;
427         }
428         qcom_geni_serial_poll_tx_done(uport);
431 static void qcom_geni_serial_console_write(struct console *co, const char *s,
432                               unsigned int count)
434         struct uart_port *uport;
435         struct qcom_geni_serial_port *port;
436         bool locked = true;
437         unsigned long flags;
439         WARN_ON(co->index < 0 || co->index >= GENI_UART_CONS_PORTS);
441         port = get_port_from_line(co->index, true);
442         if (IS_ERR(port))
443                 return;
445         uport = &port->uport;
446         if (oops_in_progress)
447                 locked = spin_trylock_irqsave(&uport->lock, flags);
448         else
449                 spin_lock_irqsave(&uport->lock, flags);
451         /* Cancel the current write to log the fault */
452         if (!locked) {
453                 geni_se_cancel_m_cmd(&port->se);
454                 if (!qcom_geni_serial_poll_bit(uport, SE_GENI_M_IRQ_STATUS,
455                                                 M_CMD_CANCEL_EN, true)) {
456                         geni_se_abort_m_cmd(&port->se);
457                         qcom_geni_serial_poll_bit(uport, SE_GENI_M_IRQ_STATUS,
458                                                         M_CMD_ABORT_EN, true);
459                         writel_relaxed(M_CMD_ABORT_EN, uport->membase +
460                                                         SE_GENI_M_IRQ_CLEAR);
461                 }
462                 writel_relaxed(M_CMD_CANCEL_EN, uport->membase +
463                                                         SE_GENI_M_IRQ_CLEAR);
464         }
466         __qcom_geni_serial_console_write(uport, s, count);
467         if (locked)
468                 spin_unlock_irqrestore(&uport->lock, flags);
471 static int handle_rx_console(struct uart_port *uport, u32 bytes, bool drop)
473         u32 i;
474         unsigned char buf[sizeof(u32)];
475         struct tty_port *tport;
476         struct qcom_geni_serial_port *port = to_dev_port(uport, uport);
478         tport = &uport->state->port;
479         for (i = 0; i < bytes; ) {
480                 int c;
481                 int chunk = min_t(int, bytes - i, port->rx_bytes_pw);
483                 ioread32_rep(uport->membase + SE_GENI_RX_FIFOn, buf, 1);
484                 i += chunk;
485                 if (drop)
486                         continue;
488                 for (c = 0; c < chunk; c++) {
489                         int sysrq;
491                         uport->icount.rx++;
492                         if (port->brk && buf[c] == 0) {
493                                 port->brk = false;
494                                 if (uart_handle_break(uport))
495                                         continue;
496                         }
498                         sysrq = uart_handle_sysrq_char(uport, buf[c]);
499                         if (!sysrq)
500                                 tty_insert_flip_char(tport, buf[c], TTY_NORMAL);
501                 }
502         }
503         if (!drop)
504                 tty_flip_buffer_push(tport);
505         return 0;
507 #else
508 static int handle_rx_console(struct uart_port *uport, u32 bytes, bool drop)
510         return -EPERM;
513 #endif /* CONFIG_SERIAL_QCOM_GENI_CONSOLE */
515 static int handle_rx_uart(struct uart_port *uport, u32 bytes, bool drop)
517         unsigned char *buf;
518         struct tty_port *tport;
519         struct qcom_geni_serial_port *port = to_dev_port(uport, uport);
520         u32 num_bytes_pw = port->tx_fifo_width / BITS_PER_BYTE;
521         u32 words = ALIGN(bytes, num_bytes_pw) / num_bytes_pw;
522         int ret;
524         tport = &uport->state->port;
525         ioread32_rep(uport->membase + SE_GENI_RX_FIFOn, port->rx_fifo, words);
526         if (drop)
527                 return 0;
529         buf = (unsigned char *)port->rx_fifo;
530         ret = tty_insert_flip_string(tport, buf, bytes);
531         if (ret != bytes) {
532                 dev_err(uport->dev, "%s:Unable to push data ret %d_bytes %d\n",
533                                 __func__, ret, bytes);
534                 WARN_ON_ONCE(1);
535         }
536         uport->icount.rx += ret;
537         tty_flip_buffer_push(tport);
538         return ret;
541 static void qcom_geni_serial_start_tx(struct uart_port *uport)
543         u32 irq_en;
544         struct qcom_geni_serial_port *port = to_dev_port(uport, uport);
545         u32 status;
547         if (port->xfer_mode == GENI_SE_FIFO) {
548                 /*
549                  * readl ensures reading & writing of IRQ_EN register
550                  * is not re-ordered before checking the status of the
551                  * Serial Engine.
552                  */
553                 status = readl(uport->membase + SE_GENI_STATUS);
554                 if (status & M_GENI_CMD_ACTIVE)
555                         return;
557                 if (!qcom_geni_serial_tx_empty(uport))
558                         return;
560                 irq_en = readl_relaxed(uport->membase + SE_GENI_M_IRQ_EN);
561                 irq_en |= M_TX_FIFO_WATERMARK_EN | M_CMD_DONE_EN;
563                 writel_relaxed(port->tx_wm, uport->membase +
564                                                 SE_GENI_TX_WATERMARK_REG);
565                 writel_relaxed(irq_en, uport->membase + SE_GENI_M_IRQ_EN);
566         }
569 static void qcom_geni_serial_stop_tx(struct uart_port *uport)
571         u32 irq_en;
572         u32 status;
573         struct qcom_geni_serial_port *port = to_dev_port(uport, uport);
575         irq_en = readl_relaxed(uport->membase + SE_GENI_M_IRQ_EN);
576         irq_en &= ~M_CMD_DONE_EN;
577         if (port->xfer_mode == GENI_SE_FIFO) {
578                 irq_en &= ~M_TX_FIFO_WATERMARK_EN;
579                 writel_relaxed(0, uport->membase +
580                                      SE_GENI_TX_WATERMARK_REG);
581         }
582         writel_relaxed(irq_en, uport->membase + SE_GENI_M_IRQ_EN);
583         status = readl_relaxed(uport->membase + SE_GENI_STATUS);
584         /* Possible stop tx is called multiple times. */
585         if (!(status & M_GENI_CMD_ACTIVE))
586                 return;
588         /*
589          * Ensure cancel command write is not re-ordered before checking
590          * the status of the Primary Sequencer.
591          */
592         mb();
594         geni_se_cancel_m_cmd(&port->se);
595         if (!qcom_geni_serial_poll_bit(uport, SE_GENI_M_IRQ_STATUS,
596                                                 M_CMD_CANCEL_EN, true)) {
597                 geni_se_abort_m_cmd(&port->se);
598                 qcom_geni_serial_poll_bit(uport, SE_GENI_M_IRQ_STATUS,
599                                                 M_CMD_ABORT_EN, true);
600                 writel_relaxed(M_CMD_ABORT_EN, uport->membase +
601                                                         SE_GENI_M_IRQ_CLEAR);
602         }
603         writel_relaxed(M_CMD_CANCEL_EN, uport->membase + SE_GENI_M_IRQ_CLEAR);
606 static void qcom_geni_serial_start_rx(struct uart_port *uport)
608         u32 irq_en;
609         u32 status;
610         struct qcom_geni_serial_port *port = to_dev_port(uport, uport);
612         status = readl_relaxed(uport->membase + SE_GENI_STATUS);
613         if (status & S_GENI_CMD_ACTIVE)
614                 qcom_geni_serial_stop_rx(uport);
616         /*
617          * Ensure setup command write is not re-ordered before checking
618          * the status of the Secondary Sequencer.
619          */
620         mb();
622         geni_se_setup_s_cmd(&port->se, UART_START_READ, 0);
624         if (port->xfer_mode == GENI_SE_FIFO) {
625                 irq_en = readl_relaxed(uport->membase + SE_GENI_S_IRQ_EN);
626                 irq_en |= S_RX_FIFO_WATERMARK_EN | S_RX_FIFO_LAST_EN;
627                 writel_relaxed(irq_en, uport->membase + SE_GENI_S_IRQ_EN);
629                 irq_en = readl_relaxed(uport->membase + SE_GENI_M_IRQ_EN);
630                 irq_en |= M_RX_FIFO_WATERMARK_EN | M_RX_FIFO_LAST_EN;
631                 writel_relaxed(irq_en, uport->membase + SE_GENI_M_IRQ_EN);
632         }
635 static void qcom_geni_serial_stop_rx(struct uart_port *uport)
637         u32 irq_en;
638         u32 status;
639         struct qcom_geni_serial_port *port = to_dev_port(uport, uport);
640         u32 irq_clear = S_CMD_DONE_EN;
642         if (port->xfer_mode == GENI_SE_FIFO) {
643                 irq_en = readl_relaxed(uport->membase + SE_GENI_S_IRQ_EN);
644                 irq_en &= ~(S_RX_FIFO_WATERMARK_EN | S_RX_FIFO_LAST_EN);
645                 writel_relaxed(irq_en, uport->membase + SE_GENI_S_IRQ_EN);
647                 irq_en = readl_relaxed(uport->membase + SE_GENI_M_IRQ_EN);
648                 irq_en &= ~(M_RX_FIFO_WATERMARK_EN | M_RX_FIFO_LAST_EN);
649                 writel_relaxed(irq_en, uport->membase + SE_GENI_M_IRQ_EN);
650         }
652         status = readl_relaxed(uport->membase + SE_GENI_STATUS);
653         /* Possible stop rx is called multiple times. */
654         if (!(status & S_GENI_CMD_ACTIVE))
655                 return;
657         /*
658          * Ensure cancel command write is not re-ordered before checking
659          * the status of the Secondary Sequencer.
660          */
661         mb();
663         geni_se_cancel_s_cmd(&port->se);
664         qcom_geni_serial_poll_bit(uport, SE_GENI_S_CMD_CTRL_REG,
665                                         S_GENI_CMD_CANCEL, false);
666         status = readl_relaxed(uport->membase + SE_GENI_STATUS);
667         writel_relaxed(irq_clear, uport->membase + SE_GENI_S_IRQ_CLEAR);
668         if (status & S_GENI_CMD_ACTIVE)
669                 qcom_geni_serial_abort_rx(uport);
672 static void qcom_geni_serial_handle_rx(struct uart_port *uport, bool drop)
674         u32 status;
675         u32 word_cnt;
676         u32 last_word_byte_cnt;
677         u32 last_word_partial;
678         u32 total_bytes;
679         struct qcom_geni_serial_port *port = to_dev_port(uport, uport);
681         status = readl_relaxed(uport->membase + SE_GENI_RX_FIFO_STATUS);
682         word_cnt = status & RX_FIFO_WC_MSK;
683         last_word_partial = status & RX_LAST;
684         last_word_byte_cnt = (status & RX_LAST_BYTE_VALID_MSK) >>
685                                                 RX_LAST_BYTE_VALID_SHFT;
687         if (!word_cnt)
688                 return;
689         total_bytes = port->rx_bytes_pw * (word_cnt - 1);
690         if (last_word_partial && last_word_byte_cnt)
691                 total_bytes += last_word_byte_cnt;
692         else
693                 total_bytes += port->rx_bytes_pw;
694         port->handle_rx(uport, total_bytes, drop);
697 static void qcom_geni_serial_handle_tx(struct uart_port *uport)
699         struct qcom_geni_serial_port *port = to_dev_port(uport, uport);
700         struct circ_buf *xmit = &uport->state->xmit;
701         size_t avail;
702         size_t remaining;
703         int i;
704         u32 status;
705         unsigned int chunk;
706         int tail;
707         u32 irq_en;
709         chunk = uart_circ_chars_pending(xmit);
710         status = readl_relaxed(uport->membase + SE_GENI_TX_FIFO_STATUS);
711         /* Both FIFO and framework buffer are drained */
712         if (!chunk && !status) {
713                 qcom_geni_serial_stop_tx(uport);
714                 goto out_write_wakeup;
715         }
717         if (!uart_console(uport)) {
718                 irq_en = readl_relaxed(uport->membase + SE_GENI_M_IRQ_EN);
719                 irq_en &= ~(M_TX_FIFO_WATERMARK_EN);
720                 writel_relaxed(0, uport->membase + SE_GENI_TX_WATERMARK_REG);
721                 writel_relaxed(irq_en, uport->membase + SE_GENI_M_IRQ_EN);
722         }
724         avail = (port->tx_fifo_depth - port->tx_wm) * port->tx_bytes_pw;
725         tail = xmit->tail;
726         chunk = min3((size_t)chunk, (size_t)(UART_XMIT_SIZE - tail), avail);
727         if (!chunk)
728                 goto out_write_wakeup;
730         qcom_geni_serial_setup_tx(uport, chunk);
732         remaining = chunk;
733         for (i = 0; i < chunk; ) {
734                 unsigned int tx_bytes;
735                 u8 buf[sizeof(u32)];
736                 int c;
738                 memset(buf, 0, ARRAY_SIZE(buf));
739                 tx_bytes = min_t(size_t, remaining, port->tx_bytes_pw);
740                 for (c = 0; c < tx_bytes ; c++)
741                         buf[c] = xmit->buf[tail + c];
743                 iowrite32_rep(uport->membase + SE_GENI_TX_FIFOn, buf, 1);
745                 i += tx_bytes;
746                 tail += tx_bytes;
747                 uport->icount.tx += tx_bytes;
748                 remaining -= tx_bytes;
749         }
751         xmit->tail = tail & (UART_XMIT_SIZE - 1);
752         if (uart_console(uport))
753                 qcom_geni_serial_poll_tx_done(uport);
754 out_write_wakeup:
755         if (uart_circ_chars_pending(xmit) < WAKEUP_CHARS)
756                 uart_write_wakeup(uport);
759 static irqreturn_t qcom_geni_serial_isr(int isr, void *dev)
761         unsigned int m_irq_status;
762         unsigned int s_irq_status;
763         struct uart_port *uport = dev;
764         unsigned long flags;
765         unsigned int m_irq_en;
766         bool drop_rx = false;
767         struct tty_port *tport = &uport->state->port;
768         struct qcom_geni_serial_port *port = to_dev_port(uport, uport);
770         if (uport->suspended)
771                 return IRQ_NONE;
773         spin_lock_irqsave(&uport->lock, flags);
774         m_irq_status = readl_relaxed(uport->membase + SE_GENI_M_IRQ_STATUS);
775         s_irq_status = readl_relaxed(uport->membase + SE_GENI_S_IRQ_STATUS);
776         m_irq_en = readl_relaxed(uport->membase + SE_GENI_M_IRQ_EN);
777         writel_relaxed(m_irq_status, uport->membase + SE_GENI_M_IRQ_CLEAR);
778         writel_relaxed(s_irq_status, uport->membase + SE_GENI_S_IRQ_CLEAR);
780         if (WARN_ON(m_irq_status & M_ILLEGAL_CMD_EN))
781                 goto out_unlock;
783         if (s_irq_status & S_RX_FIFO_WR_ERR_EN) {
784                 uport->icount.overrun++;
785                 tty_insert_flip_char(tport, 0, TTY_OVERRUN);
786         }
788         if (m_irq_status & (M_TX_FIFO_WATERMARK_EN | M_CMD_DONE_EN) &&
789             m_irq_en & (M_TX_FIFO_WATERMARK_EN | M_CMD_DONE_EN))
790                 qcom_geni_serial_handle_tx(uport);
792         if (s_irq_status & S_GP_IRQ_0_EN || s_irq_status & S_GP_IRQ_1_EN) {
793                 if (s_irq_status & S_GP_IRQ_0_EN)
794                         uport->icount.parity++;
795                 drop_rx = true;
796         } else if (s_irq_status & S_GP_IRQ_2_EN ||
797                                         s_irq_status & S_GP_IRQ_3_EN) {
798                 uport->icount.brk++;
799                 port->brk = true;
800         }
802         if (s_irq_status & S_RX_FIFO_WATERMARK_EN ||
803                                         s_irq_status & S_RX_FIFO_LAST_EN)
804                 qcom_geni_serial_handle_rx(uport, drop_rx);
806 out_unlock:
807         spin_unlock_irqrestore(&uport->lock, flags);
808         return IRQ_HANDLED;
811 static void get_tx_fifo_size(struct qcom_geni_serial_port *port)
813         struct uart_port *uport;
815         uport = &port->uport;
816         port->tx_fifo_depth = geni_se_get_tx_fifo_depth(&port->se);
817         port->tx_fifo_width = geni_se_get_tx_fifo_width(&port->se);
818         port->rx_fifo_depth = geni_se_get_rx_fifo_depth(&port->se);
819         uport->fifosize =
820                 (port->tx_fifo_depth * port->tx_fifo_width) / BITS_PER_BYTE;
823 static void set_rfr_wm(struct qcom_geni_serial_port *port)
825         /*
826          * Set RFR (Flow off) to FIFO_DEPTH - 2.
827          * RX WM level at 10% RX_FIFO_DEPTH.
828          * TX WM level at 10% TX_FIFO_DEPTH.
829          */
830         port->rx_rfr = port->rx_fifo_depth - 2;
831         port->rx_wm = UART_CONSOLE_RX_WM;
832         port->tx_wm = DEF_TX_WM;
835 static void qcom_geni_serial_shutdown(struct uart_port *uport)
837         unsigned long flags;
839         /* Stop the console before stopping the current tx */
840         if (uart_console(uport))
841                 console_stop(uport->cons);
843         free_irq(uport->irq, uport);
844         spin_lock_irqsave(&uport->lock, flags);
845         qcom_geni_serial_stop_tx(uport);
846         qcom_geni_serial_stop_rx(uport);
847         spin_unlock_irqrestore(&uport->lock, flags);
850 static int qcom_geni_serial_port_setup(struct uart_port *uport)
852         struct qcom_geni_serial_port *port = to_dev_port(uport, uport);
853         unsigned int rxstale = DEFAULT_BITS_PER_CHAR * STALE_TIMEOUT;
855         set_rfr_wm(port);
856         writel_relaxed(rxstale, uport->membase + SE_UART_RX_STALE_CNT);
857         /*
858          * Make an unconditional cancel on the main sequencer to reset
859          * it else we could end up in data loss scenarios.
860          */
861         port->xfer_mode = GENI_SE_FIFO;
862         if (uart_console(uport))
863                 qcom_geni_serial_poll_tx_done(uport);
864         geni_se_config_packing(&port->se, BITS_PER_BYTE, port->tx_bytes_pw,
865                                                 false, true, false);
866         geni_se_config_packing(&port->se, BITS_PER_BYTE, port->rx_bytes_pw,
867                                                 false, false, true);
868         geni_se_init(&port->se, port->rx_wm, port->rx_rfr);
869         geni_se_select_mode(&port->se, port->xfer_mode);
870         if (!uart_console(uport)) {
871                 port->rx_fifo = devm_kcalloc(uport->dev,
872                         port->rx_fifo_depth, sizeof(u32), GFP_KERNEL);
873                 if (!port->rx_fifo)
874                         return -ENOMEM;
875         }
876         port->setup = true;
877         return 0;
880 static int qcom_geni_serial_startup(struct uart_port *uport)
882         int ret;
883         u32 proto;
884         struct qcom_geni_serial_port *port = to_dev_port(uport, uport);
886         scnprintf(port->name, sizeof(port->name),
887                   "qcom_serial_%s%d",
888                 (uart_console(uport) ? "console" : "uart"), uport->line);
890         if (!uart_console(uport)) {
891                 port->tx_bytes_pw = 4;
892                 port->rx_bytes_pw = RX_BYTES_PW;
893         }
894         proto = geni_se_read_proto(&port->se);
895         if (proto != GENI_SE_UART) {
896                 dev_err(uport->dev, "Invalid FW loaded, proto: %d\n", proto);
897                 return -ENXIO;
898         }
900         get_tx_fifo_size(port);
901         if (!port->setup) {
902                 ret = qcom_geni_serial_port_setup(uport);
903                 if (ret)
904                         return ret;
905         }
907         ret = request_irq(uport->irq, qcom_geni_serial_isr, IRQF_TRIGGER_HIGH,
908                                                         port->name, uport);
909         if (ret)
910                 dev_err(uport->dev, "Failed to get IRQ ret %d\n", ret);
911         return ret;
914 static unsigned long get_clk_cfg(unsigned long clk_freq)
916         int i;
918         for (i = 0; i < ARRAY_SIZE(root_freq); i++) {
919                 if (!(root_freq[i] % clk_freq))
920                         return root_freq[i];
921         }
922         return 0;
925 static unsigned long get_clk_div_rate(unsigned int baud, unsigned int *clk_div)
927         unsigned long ser_clk;
928         unsigned long desired_clk;
930         desired_clk = baud * UART_OVERSAMPLING;
931         ser_clk = get_clk_cfg(desired_clk);
932         if (!ser_clk) {
933                 pr_err("%s: Can't find matching DFS entry for baud %d\n",
934                                                                 __func__, baud);
935                 return ser_clk;
936         }
938         *clk_div = ser_clk / desired_clk;
939         return ser_clk;
942 static void qcom_geni_serial_set_termios(struct uart_port *uport,
943                                 struct ktermios *termios, struct ktermios *old)
945         unsigned int baud;
946         unsigned int bits_per_char;
947         unsigned int tx_trans_cfg;
948         unsigned int tx_parity_cfg;
949         unsigned int rx_trans_cfg;
950         unsigned int rx_parity_cfg;
951         unsigned int stop_bit_len;
952         unsigned int clk_div;
953         unsigned long ser_clk_cfg;
954         struct qcom_geni_serial_port *port = to_dev_port(uport, uport);
955         unsigned long clk_rate;
957         qcom_geni_serial_stop_rx(uport);
958         /* baud rate */
959         baud = uart_get_baud_rate(uport, termios, old, 300, 4000000);
960         port->baud = baud;
961         clk_rate = get_clk_div_rate(baud, &clk_div);
962         if (!clk_rate)
963                 goto out_restart_rx;
965         uport->uartclk = clk_rate;
966         clk_set_rate(port->se.clk, clk_rate);
967         ser_clk_cfg = SER_CLK_EN;
968         ser_clk_cfg |= clk_div << CLK_DIV_SHFT;
970         /* parity */
971         tx_trans_cfg = readl_relaxed(uport->membase + SE_UART_TX_TRANS_CFG);
972         tx_parity_cfg = readl_relaxed(uport->membase + SE_UART_TX_PARITY_CFG);
973         rx_trans_cfg = readl_relaxed(uport->membase + SE_UART_RX_TRANS_CFG);
974         rx_parity_cfg = readl_relaxed(uport->membase + SE_UART_RX_PARITY_CFG);
975         if (termios->c_cflag & PARENB) {
976                 tx_trans_cfg |= UART_TX_PAR_EN;
977                 rx_trans_cfg |= UART_RX_PAR_EN;
978                 tx_parity_cfg |= PAR_CALC_EN;
979                 rx_parity_cfg |= PAR_CALC_EN;
980                 if (termios->c_cflag & PARODD) {
981                         tx_parity_cfg |= PAR_ODD;
982                         rx_parity_cfg |= PAR_ODD;
983                 } else if (termios->c_cflag & CMSPAR) {
984                         tx_parity_cfg |= PAR_SPACE;
985                         rx_parity_cfg |= PAR_SPACE;
986                 } else {
987                         tx_parity_cfg |= PAR_EVEN;
988                         rx_parity_cfg |= PAR_EVEN;
989                 }
990         } else {
991                 tx_trans_cfg &= ~UART_TX_PAR_EN;
992                 rx_trans_cfg &= ~UART_RX_PAR_EN;
993                 tx_parity_cfg &= ~PAR_CALC_EN;
994                 rx_parity_cfg &= ~PAR_CALC_EN;
995         }
997         /* bits per char */
998         switch (termios->c_cflag & CSIZE) {
999         case CS5:
1000                 bits_per_char = 5;
1001                 break;
1002         case CS6:
1003                 bits_per_char = 6;
1004                 break;
1005         case CS7:
1006                 bits_per_char = 7;
1007                 break;
1008         case CS8:
1009         default:
1010                 bits_per_char = 8;
1011                 break;
1012         }
1014         /* stop bits */
1015         if (termios->c_cflag & CSTOPB)
1016                 stop_bit_len = TX_STOP_BIT_LEN_2;
1017         else
1018                 stop_bit_len = TX_STOP_BIT_LEN_1;
1020         /* flow control, clear the CTS_MASK bit if using flow control. */
1021         if (termios->c_cflag & CRTSCTS)
1022                 tx_trans_cfg &= ~UART_CTS_MASK;
1023         else
1024                 tx_trans_cfg |= UART_CTS_MASK;
1026         if (baud)
1027                 uart_update_timeout(uport, termios->c_cflag, baud);
1029         if (!uart_console(uport))
1030                 writel_relaxed(port->loopback,
1031                                 uport->membase + SE_UART_LOOPBACK_CFG);
1032         writel_relaxed(tx_trans_cfg, uport->membase + SE_UART_TX_TRANS_CFG);
1033         writel_relaxed(tx_parity_cfg, uport->membase + SE_UART_TX_PARITY_CFG);
1034         writel_relaxed(rx_trans_cfg, uport->membase + SE_UART_RX_TRANS_CFG);
1035         writel_relaxed(rx_parity_cfg, uport->membase + SE_UART_RX_PARITY_CFG);
1036         writel_relaxed(bits_per_char, uport->membase + SE_UART_TX_WORD_LEN);
1037         writel_relaxed(bits_per_char, uport->membase + SE_UART_RX_WORD_LEN);
1038         writel_relaxed(stop_bit_len, uport->membase + SE_UART_TX_STOP_BIT_LEN);
1039         writel_relaxed(ser_clk_cfg, uport->membase + GENI_SER_M_CLK_CFG);
1040         writel_relaxed(ser_clk_cfg, uport->membase + GENI_SER_S_CLK_CFG);
1041 out_restart_rx:
1042         qcom_geni_serial_start_rx(uport);
1045 static unsigned int qcom_geni_serial_tx_empty(struct uart_port *uport)
1047         return !readl(uport->membase + SE_GENI_TX_FIFO_STATUS);
1050 #ifdef CONFIG_SERIAL_QCOM_GENI_CONSOLE
1051 static int __init qcom_geni_console_setup(struct console *co, char *options)
1053         struct uart_port *uport;
1054         struct qcom_geni_serial_port *port;
1055         int baud;
1056         int bits = 8;
1057         int parity = 'n';
1058         int flow = 'n';
1060         if (co->index >= GENI_UART_CONS_PORTS  || co->index < 0)
1061                 return -ENXIO;
1063         port = get_port_from_line(co->index, true);
1064         if (IS_ERR(port)) {
1065                 pr_err("Invalid line %d\n", co->index);
1066                 return PTR_ERR(port);
1067         }
1069         uport = &port->uport;
1071         if (unlikely(!uport->membase))
1072                 return -ENXIO;
1074         if (geni_se_resources_on(&port->se)) {
1075                 dev_err(port->se.dev, "Error turning on resources\n");
1076                 return -ENXIO;
1077         }
1079         if (unlikely(geni_se_read_proto(&port->se) != GENI_SE_UART)) {
1080                 geni_se_resources_off(&port->se);
1081                 return -ENXIO;
1082         }
1084         if (!port->setup) {
1085                 port->tx_bytes_pw = 1;
1086                 port->rx_bytes_pw = RX_BYTES_PW;
1087                 qcom_geni_serial_stop_rx(uport);
1088                 qcom_geni_serial_port_setup(uport);
1089         }
1091         if (options)
1092                 uart_parse_options(options, &baud, &parity, &bits, &flow);
1094         return uart_set_options(uport, co, baud, parity, bits, flow);
1097 static void qcom_geni_serial_earlycon_write(struct console *con,
1098                                         const char *s, unsigned int n)
1100         struct earlycon_device *dev = con->data;
1102         __qcom_geni_serial_console_write(&dev->port, s, n);
1105 static int __init qcom_geni_serial_earlycon_setup(struct earlycon_device *dev,
1106                                                                 const char *opt)
1108         struct uart_port *uport = &dev->port;
1109         u32 tx_trans_cfg;
1110         u32 tx_parity_cfg = 0;  /* Disable Tx Parity */
1111         u32 rx_trans_cfg = 0;
1112         u32 rx_parity_cfg = 0;  /* Disable Rx Parity */
1113         u32 stop_bit_len = 0;   /* Default stop bit length - 1 bit */
1114         u32 bits_per_char;
1115         struct geni_se se;
1117         if (!uport->membase)
1118                 return -EINVAL;
1120         memset(&se, 0, sizeof(se));
1121         se.base = uport->membase;
1122         if (geni_se_read_proto(&se) != GENI_SE_UART)
1123                 return -ENXIO;
1124         /*
1125          * Ignore Flow control.
1126          * n = 8.
1127          */
1128         tx_trans_cfg = UART_CTS_MASK;
1129         bits_per_char = BITS_PER_BYTE;
1131         /*
1132          * Make an unconditional cancel on the main sequencer to reset
1133          * it else we could end up in data loss scenarios.
1134          */
1135         qcom_geni_serial_poll_tx_done(uport);
1136         qcom_geni_serial_abort_rx(uport);
1137         geni_se_config_packing(&se, BITS_PER_BYTE, 1, false, true, false);
1138         geni_se_init(&se, DEF_FIFO_DEPTH_WORDS / 2, DEF_FIFO_DEPTH_WORDS - 2);
1139         geni_se_select_mode(&se, GENI_SE_FIFO);
1141         writel_relaxed(tx_trans_cfg, uport->membase + SE_UART_TX_TRANS_CFG);
1142         writel_relaxed(tx_parity_cfg, uport->membase + SE_UART_TX_PARITY_CFG);
1143         writel_relaxed(rx_trans_cfg, uport->membase + SE_UART_RX_TRANS_CFG);
1144         writel_relaxed(rx_parity_cfg, uport->membase + SE_UART_RX_PARITY_CFG);
1145         writel_relaxed(bits_per_char, uport->membase + SE_UART_TX_WORD_LEN);
1146         writel_relaxed(bits_per_char, uport->membase + SE_UART_RX_WORD_LEN);
1147         writel_relaxed(stop_bit_len, uport->membase + SE_UART_TX_STOP_BIT_LEN);
1149         dev->con->write = qcom_geni_serial_earlycon_write;
1150         dev->con->setup = NULL;
1151         return 0;
1153 OF_EARLYCON_DECLARE(qcom_geni, "qcom,geni-debug-uart",
1154                                 qcom_geni_serial_earlycon_setup);
1156 static int __init console_register(struct uart_driver *drv)
1158         return uart_register_driver(drv);
1161 static void console_unregister(struct uart_driver *drv)
1163         uart_unregister_driver(drv);
1166 static struct console cons_ops = {
1167         .name = "ttyMSM",
1168         .write = qcom_geni_serial_console_write,
1169         .device = uart_console_device,
1170         .setup = qcom_geni_console_setup,
1171         .flags = CON_PRINTBUFFER,
1172         .index = -1,
1173         .data = &qcom_geni_console_driver,
1174 };
1176 static struct uart_driver qcom_geni_console_driver = {
1177         .owner = THIS_MODULE,
1178         .driver_name = "qcom_geni_console",
1179         .dev_name = "ttyMSM",
1180         .nr =  GENI_UART_CONS_PORTS,
1181         .cons = &cons_ops,
1182 };
1183 #else
1184 static int console_register(struct uart_driver *drv)
1186         return 0;
1189 static void console_unregister(struct uart_driver *drv)
1192 #endif /* CONFIG_SERIAL_QCOM_GENI_CONSOLE */
1194 static struct uart_driver qcom_geni_uart_driver = {
1195         .owner = THIS_MODULE,
1196         .driver_name = "qcom_geni_uart",
1197         .dev_name = "ttyHS",
1198         .nr =  GENI_UART_PORTS,
1199 };
1201 static void qcom_geni_serial_pm(struct uart_port *uport,
1202                 unsigned int new_state, unsigned int old_state)
1204         struct qcom_geni_serial_port *port = to_dev_port(uport, uport);
1206         if (new_state == UART_PM_STATE_ON && old_state == UART_PM_STATE_OFF)
1207                 geni_se_resources_on(&port->se);
1208         else if (!uart_console(uport) && (new_state == UART_PM_STATE_ON &&
1209                                 old_state == UART_PM_STATE_UNDEFINED))
1210                 geni_se_resources_on(&port->se);
1211         else if (new_state == UART_PM_STATE_OFF &&
1212                         old_state == UART_PM_STATE_ON)
1213                 geni_se_resources_off(&port->se);
1216 static const struct uart_ops qcom_geni_console_pops = {
1217         .tx_empty = qcom_geni_serial_tx_empty,
1218         .stop_tx = qcom_geni_serial_stop_tx,
1219         .start_tx = qcom_geni_serial_start_tx,
1220         .stop_rx = qcom_geni_serial_stop_rx,
1221         .set_termios = qcom_geni_serial_set_termios,
1222         .startup = qcom_geni_serial_startup,
1223         .request_port = qcom_geni_serial_request_port,
1224         .config_port = qcom_geni_serial_config_port,
1225         .shutdown = qcom_geni_serial_shutdown,
1226         .type = qcom_geni_serial_get_type,
1227         .set_mctrl = qcom_geni_serial_set_mctrl,
1228         .get_mctrl = qcom_geni_serial_get_mctrl,
1229 #ifdef CONFIG_CONSOLE_POLL
1230         .poll_get_char  = qcom_geni_serial_get_char,
1231         .poll_put_char  = qcom_geni_serial_poll_put_char,
1232 #endif
1233         .pm = qcom_geni_serial_pm,
1234 };
1236 static const struct uart_ops qcom_geni_uart_pops = {
1237         .tx_empty = qcom_geni_serial_tx_empty,
1238         .stop_tx = qcom_geni_serial_stop_tx,
1239         .start_tx = qcom_geni_serial_start_tx,
1240         .stop_rx = qcom_geni_serial_stop_rx,
1241         .set_termios = qcom_geni_serial_set_termios,
1242         .startup = qcom_geni_serial_startup,
1243         .request_port = qcom_geni_serial_request_port,
1244         .config_port = qcom_geni_serial_config_port,
1245         .shutdown = qcom_geni_serial_shutdown,
1246         .type = qcom_geni_serial_get_type,
1247         .set_mctrl = qcom_geni_serial_set_mctrl,
1248         .get_mctrl = qcom_geni_serial_get_mctrl,
1249         .pm = qcom_geni_serial_pm,
1250 };
1252 static int qcom_geni_serial_probe(struct platform_device *pdev)
1254         int ret = 0;
1255         int line = -1;
1256         struct qcom_geni_serial_port *port;
1257         struct uart_port *uport;
1258         struct resource *res;
1259         int irq;
1260         bool console = false;
1261         struct uart_driver *drv;
1263         if (of_device_is_compatible(pdev->dev.of_node, "qcom,geni-debug-uart"))
1264                 console = true;
1266         if (pdev->dev.of_node) {
1267                 if (console) {
1268                         drv = &qcom_geni_console_driver;
1269                         line = of_alias_get_id(pdev->dev.of_node, "serial");
1270                 } else {
1271                         drv = &qcom_geni_uart_driver;
1272                         line = of_alias_get_id(pdev->dev.of_node, "hsuart");
1273                 }
1274         }
1276         port = get_port_from_line(line, console);
1277         if (IS_ERR(port)) {
1278                 dev_err(&pdev->dev, "Invalid line %d\n", line);
1279                 return PTR_ERR(port);
1280         }
1282         uport = &port->uport;
1283         /* Don't allow 2 drivers to access the same port */
1284         if (uport->private_data)
1285                 return -ENODEV;
1287         uport->dev = &pdev->dev;
1288         port->se.dev = &pdev->dev;
1289         port->se.wrapper = dev_get_drvdata(pdev->dev.parent);
1290         port->se.clk = devm_clk_get(&pdev->dev, "se");
1291         if (IS_ERR(port->se.clk)) {
1292                 ret = PTR_ERR(port->se.clk);
1293                 dev_err(&pdev->dev, "Err getting SE Core clk %d\n", ret);
1294                 return ret;
1295         }
1297         res = platform_get_resource(pdev, IORESOURCE_MEM, 0);
1298         if (!res)
1299                 return -EINVAL;
1300         uport->mapbase = res->start;
1302         port->tx_fifo_depth = DEF_FIFO_DEPTH_WORDS;
1303         port->rx_fifo_depth = DEF_FIFO_DEPTH_WORDS;
1304         port->tx_fifo_width = DEF_FIFO_WIDTH_BITS;
1306         irq = platform_get_irq(pdev, 0);
1307         if (irq < 0) {
1308                 dev_err(&pdev->dev, "Failed to get IRQ %d\n", irq);
1309                 return irq;
1310         }
1311         uport->irq = irq;
1313         uport->private_data = drv;
1314         platform_set_drvdata(pdev, port);
1315         port->handle_rx = console ? handle_rx_console : handle_rx_uart;
1316         if (!console)
1317                 device_create_file(uport->dev, &dev_attr_loopback);
1318         return uart_add_one_port(drv, uport);
1321 static int qcom_geni_serial_remove(struct platform_device *pdev)
1323         struct qcom_geni_serial_port *port = platform_get_drvdata(pdev);
1324         struct uart_driver *drv = port->uport.private_data;
1326         uart_remove_one_port(drv, &port->uport);
1327         return 0;
1330 static int __maybe_unused qcom_geni_serial_sys_suspend_noirq(struct device *dev)
1332         struct qcom_geni_serial_port *port = dev_get_drvdata(dev);
1333         struct uart_port *uport = &port->uport;
1335         if (uart_console(uport)) {
1336                 uart_suspend_port(uport->private_data, uport);
1337         } else {
1338                 struct uart_state *state = uport->state;
1339                 /*
1340                  * If the port is open, deny system suspend.
1341                  */
1342                 if (state->pm_state == UART_PM_STATE_ON)
1343                         return -EBUSY;
1344         }
1346         return 0;
1349 static int __maybe_unused qcom_geni_serial_sys_resume_noirq(struct device *dev)
1351         struct qcom_geni_serial_port *port = dev_get_drvdata(dev);
1352         struct uart_port *uport = &port->uport;
1354         if (uart_console(uport) &&
1355                         console_suspend_enabled && uport->suspended) {
1356                 uart_resume_port(uport->private_data, uport);
1357                 /*
1358                  * uart_suspend_port() invokes port shutdown which in turn
1359                  * frees the irq. uart_resume_port invokes port startup which
1360                  * performs request_irq. The request_irq auto-enables the IRQ.
1361                  * In addition, resume_noirq implicitly enables the IRQ and
1362                  * leads to an unbalanced IRQ enable warning. Disable the IRQ
1363                  * before returning so that the warning is suppressed.
1364                  */
1365                 disable_irq(uport->irq);
1366         }
1367         return 0;
1370 static const struct dev_pm_ops qcom_geni_serial_pm_ops = {
1371         SET_NOIRQ_SYSTEM_SLEEP_PM_OPS(qcom_geni_serial_sys_suspend_noirq,
1372                                         qcom_geni_serial_sys_resume_noirq)
1373 };
1375 static const struct of_device_id qcom_geni_serial_match_table[] = {
1376         { .compatible = "qcom,geni-debug-uart", },
1377         { .compatible = "qcom,geni-uart", },
1378         {}
1379 };
1380 MODULE_DEVICE_TABLE(of, qcom_geni_serial_match_table);
1382 static struct platform_driver qcom_geni_serial_platform_driver = {
1383         .remove = qcom_geni_serial_remove,
1384         .probe = qcom_geni_serial_probe,
1385         .driver = {
1386                 .name = "qcom_geni_serial",
1387                 .of_match_table = qcom_geni_serial_match_table,
1388                 .pm = &qcom_geni_serial_pm_ops,
1389         },
1390 };
1392 static int __init qcom_geni_serial_init(void)
1394         int ret;
1396         ret = console_register(&qcom_geni_console_driver);
1397         if (ret)
1398                 return ret;
1400         ret = uart_register_driver(&qcom_geni_uart_driver);
1401         if (ret) {
1402                 console_unregister(&qcom_geni_console_driver);
1403                 return ret;
1404         }
1406         ret = platform_driver_register(&qcom_geni_serial_platform_driver);
1407         if (ret) {
1408                 console_unregister(&qcom_geni_console_driver);
1409                 uart_unregister_driver(&qcom_geni_uart_driver);
1410         }
1411         return ret;
1413 module_init(qcom_geni_serial_init);
1415 static void __exit qcom_geni_serial_exit(void)
1417         platform_driver_unregister(&qcom_geni_serial_platform_driver);
1418         console_unregister(&qcom_geni_console_driver);
1419         uart_unregister_driver(&qcom_geni_uart_driver);
1421 module_exit(qcom_geni_serial_exit);
1423 MODULE_DESCRIPTION("Serial driver for GENI based QUP cores");
1424 MODULE_LICENSE("GPL v2");